[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2002-1302","name":"3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2002-1302","description":"<h2>Through terminal block, 2002 Series, operating tool</h2><br/><br/>This through terminal block (item number 2002-1302) is designed to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 5.2 x 59.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and three clamping points for connecting a single potential. The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzI4NzZ8aW1hZ2UvanBlZ3xhRFJoTDJnek5TOHhOVEEyTnpJNE1UTTFPRGczT0F8NWZiZTM1ZGE5N2RlYjVhMmY0MTZmNWQ2MDliYjJiODQ3MWIxOTE1MTU0NTc2ZDhmMmZmNTFiOTg2YmZiODAwZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhREU1TDJoaE9TOHhOVEEyTnpJNE1qWXpOamd6TUM4eE5EUXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGQyNDgyNTRjZjA1NjhhZDQ2NzMyYWNmNzc0MzIxNWYyZDVmYmM4M2I4ZDViNWFlYWE4MjQ0NmU1MDg1YTY5MDM","altText":"1440_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhRGt5TDJoaFppOHhOVEEyTnpJNE1qZ3dNRFkzTUM4eE1qZ3dYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfDAxODFiZDBiMTE0MDY1ZGY5MDVkZGU1NTZmOTJjOTkyYzdhYThlZjU5YTYwMTcxNTQwYzYwOWQ3ODk1YTM1ZjE","altText":"1280_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTI2MHxpbWFnZS9qcGVnfGFEWTJMMmhtWlM4eE5UQTJOekk0TXpBek1EQTBOaTh4TURJMFh6QXlNREF3TURBd01EQXdNVGs0TUdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZWFkNmE0NjAwMzMxM2NjMjVjMmM1ZTc0YWY1OTM3OTU5YTgyZGZlN2EwYTFmZWE2ZmI3MWUzMzJjMGI5MTdjZQ","altText":"1024_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5NnxpbWFnZS9qcGVnfGFEYzBMMmhtTnk4eE5UQTJOekk0TXpNeU5EazFPQzgzTmpoZk1ESXdNREF3TURBd01EQXhPVGd3WXpBd01ESXdNR0kyWDBSRkxtcHdad3xlYjlkMmUzYzQ5YmVlNGE0OGEzMDJkYTkyZDExZjU3YTBmM2E0MmY1ZTAxNDgxNjRhNjIyOGRiMmViMWQ0NDlm","altText":"768_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ1MXxpbWFnZS9qcGVnfGFHRTBMMmhtTUM4eE5UQTJOekk0TXpVeU1UVTJOaTgwT0RCZk1ESXdNREF3TURBd01EQXhPVGd3WXpBd01ESXdNR0kyWDBSRkxtcHdad3wyOWMxZDI2ODM2ZDBkYjQyNzczMWFjZDk1M2Q1M2E5NTc5YmRlZGJjOWFjMTk2ZDdhYTJiZjY1MzQ3MmFlYWIw","altText":"480_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzIyfGltYWdlL2pwZWd8YURRMkwyZzVNUzh4TlRBMk56STROREl3T1RZNU5DOHhNakJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fDJhZDVhYmMyMWUzMGYzYjhjNjkzNmRhYzhlZDJhYzNmNjQwZjA3M2RkNTZlYzFkZGJhYTIyN2JjYzNlZjg5NGU","altText":"120_020000000001980c000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhREU1TDJoaE9TOHhOVEEyTnpJNE1qWXpOamd6TUM4eE5EUXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGQyNDgyNTRjZjA1NjhhZDQ2NzMyYWNmNzc0MzIxNWYyZDVmYmM4M2I4ZDViNWFlYWE4MjQ0NmU1MDg1YTY5MDM","altText":"1440_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhRGt5TDJoaFppOHhOVEEyTnpJNE1qZ3dNRFkzTUM4eE1qZ3dYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfDAxODFiZDBiMTE0MDY1ZGY5MDVkZGU1NTZmOTJjOTkyYzdhYThlZjU5YTYwMTcxNTQwYzYwOWQ3ODk1YTM1ZjE","altText":"1280_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTI2MHxpbWFnZS9qcGVnfGFEWTJMMmhtWlM4eE5UQTJOekk0TXpBek1EQTBOaTh4TURJMFh6QXlNREF3TURBd01EQXdNVGs0TUdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZWFkNmE0NjAwMzMxM2NjMjVjMmM1ZTc0YWY1OTM3OTU5YTgyZGZlN2EwYTFmZWE2ZmI3MWUzMzJjMGI5MTdjZQ","altText":"1024_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5NnxpbWFnZS9qcGVnfGFEYzBMMmhtTnk4eE5UQTJOekk0TXpNeU5EazFPQzgzTmpoZk1ESXdNREF3TURBd01EQXhPVGd3WXpBd01ESXdNR0kyWDBSRkxtcHdad3xlYjlkMmUzYzQ5YmVlNGE0OGEzMDJkYTkyZDExZjU3YTBmM2E0MmY1ZTAxNDgxNjRhNjIyOGRiMmViMWQ0NDlm","altText":"768_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ1MXxpbWFnZS9qcGVnfGFHRTBMMmhtTUM4eE5UQTJOekk0TXpVeU1UVTJOaTgwT0RCZk1ESXdNREF3TURBd01EQXhPVGd3WXpBd01ESXdNR0kyWDBSRkxtcHdad3wyOWMxZDI2ODM2ZDBkYjQyNzczMWFjZDk1M2Q1M2E5NTc5YmRlZGJjOWFjMTk2ZDdhYTJiZjY1MzQ3MmFlYWIw","altText":"480_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzIyfGltYWdlL2pwZWd8YURRMkwyZzVNUzh4TlRBMk56STROREl3T1RZNU5DOHhNakJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fDJhZDVhYmMyMWUzMGYzYjhjNjkzNmRhYzhlZDJhYzNmNjQwZjA3M2RkNTZlYzFkZGJhYTIyN2JjYzNlZjg5NGU","altText":"120_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzI4NzZ8aW1hZ2UvanBlZ3xhRFJoTDJnek5TOHhOVEEyTnpJNE1UTTFPRGczT0F8NWZiZTM1ZGE5N2RlYjVhMmY0MTZmNWQ2MDliYjJiODQ3MWIxOTE1MTU0NTc2ZDhmMmZmNTFiOTg2YmZiODAwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKaEwyZ3lOQzh4TlRBNE1qTXhPVGszTURNek5DOHlNREJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGJlNDlkZTczMjVhZjk3NzdlY2EwYzYxZmU3YWVlZWFmNjZjMjM3MmJiMGFkNjdlOGFlMTliZjZmYTU3YzAxMmI","altText":"200_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKaEwyZ3lOQzh4TlRBNE1qTXhPVGszTURNek5DOHlNREJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGJlNDlkZTczMjVhZjk3NzdlY2EwYzYxZmU3YWVlZWFmNjZjMjM3MmJiMGFkNjdlOGFlMTliZjZmYTU3YzAxMmI","altText":"200_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFETm1MMmcwTUM4eE5UQTRNak14T1RFMU1URXpOQzh4TkRRd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8NTQ1NjJmYzJkMmE4Mjk3MTE2NTJlYmQ2NzEyOGEwNjExMWYyNDMwZGQxNGU3NDZmYjY2ZDVkOGMzNjVlODFkOA","altText":"1440_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFEZ3lMMmd6T1M4eE5UQTRNak14T1RNME56YzBNaTh4TWpnd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8NWRlMjg0YTY0ZWY0Mzk4ZjE0OTE1N2ZiNDEwMTRiNjVkMWE2NDQwZTQ1ZTY4ZjUwOTkzZGI4MGNjODY3YWI2MQ","altText":"1280_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHTXpMMmd6TlM4eE5UQTRNak14T1RRM09EZ3hOQzh4TURJMFh6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8MGJmMTc1ODI5NDQ1ODQ1ODM4YWJiMzNlODIzYTExNDZhMzRhMjZjYzVlMzk5YmIwYzljMGQ4ZmViMGJjMjA5YQ","altText":"1024_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFEUTVMMmd5Wmk4eE5UQTRNak14T1RZME1qWTFOQzgzTmpoZk1ESXdNREF3TURBd01EQXpOemd4WXpBd01ESXdNR0kyWDBSRkxtcHdad3w5NTIyMjE5NjNkYmUyZWM2YjE3ZTRkZGZiOGYwMTlkYWNjMzkzZDk5M2RkOTI3NjM4YWQ3M2E3MWIxODdkYmQ5","altText":"768_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MXxpbWFnZS9qcGVnfGFEaGhMMmd5WWk4eE5UQTRNak14T1RjM016Y3lOaTgwT0RCZk1ESXdNREF3TURBd01EQXpOemd4WXpBd01ESXdNR0kyWDBSRkxtcHdad3w1ZDFhNzBkYzVmZTZlNTZmMTgyMjg1ZTNhODUxYzZjNzZlNjA2YWI5MmY1YWU3NDc5ZTQ4YWYzYjc4MGE2NzFk","altText":"480_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKaEwyZ3lOQzh4TlRBNE1qTXhPVGszTURNek5DOHlNREJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGJlNDlkZTczMjVhZjk3NzdlY2EwYzYxZmU3YWVlZWFmNjZjMjM3MmJiMGFkNjdlOGFlMTliZjZmYTU3YzAxMmI","altText":"200_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkwfGltYWdlL2pwZWd8YURRMEwyaGtaUzh4TlRBNE1qTXlNRE0yTXpVMU1DOHhNakJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGQ5OTc1MGY1Mjg2MzMwMGYyNmQ4Y2ZjNGVlOGI2OTkzNjRmOWRiOGY0MzBmODM4NGZkZWNiNjVkMTIwOWM2Yjg","altText":"120_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDkwM3xpbWFnZS9qcGVnfGFEZ3hMMmhoTmk4eE5UQTRNak14T0RJMk5qTTVPQXw0YjA2Y2UwNzgwNjE1M2YwYmE1YzY2OTNlNTY1MWZiZmZhODRmZWJkMDNmMjhlM2RhNDQ5YjA4MzIxNWJiN2Fi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHVTFMMmcxTUM4eE5USXhNREF6TXprek9EUTJNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NTdmM2NhMGM4ODhiNTJiNTFkOWQ3NzI2M2NiZTRmMGY0OGQ1ZmQ2MGZhYzhhZTM0NDYxMWRkZTdhYjJlNGZjMQ","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEWTVMMmd3TWk4eE5USXhNREF6TkRFek5UQTNNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJkZTNmMDAxZmMzMmU5NWEwMDg1M2Q4MDQ1Y2JhODg1ZDFhYWRkZmIxMzNmODc5MThlYTk1ZDM4YTAyNWFiZA","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFESTFMMmd3T0M4eE5USXhNREF6TkRRMk1qYzFNQzh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkNDMzMmQ5MzMwZDFiNjk3NWZlNGVlNzIzMDc0NTBjNmE0MGYzYTcyMGYxMzdhZThhZDEwNzg2ZDMwYjJjYw","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHVXpMMmd3WlM4eE5USXhNREF6TkRZMU9UTTFPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w1MGRjNDQ0ZjRlNmE1NTgxNjMzZTJjYzJjYjQ5OTQ0N2U2ZjkyNDQ0NzQ3NzMzOTNhN2MwNmIwOTY5ZTViNjYw","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdJMUwyZ3hNaTh4TlRJeE1EQXpORGM1TURRek1DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDEyZDFiN2YxMzEwNzg3OWNhM2UxZTczNzk4NDI0ODY0NzRlM2MwZjZjNTliYjg2MTU3N2EzMjI1OWVmNWY3ZDA","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YURoaEwyZzNZaTh4TlRJeE1EQXpOVGN3Tnprek5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg1Y2I4ZmMyMGZmMmQyMjMxNmViMjI5Njc4YWE0YzVlZjVjZjM5YTE2ZGY5ZjdmMjEyMTNmYTdhNjFkNzFhY2Q","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHUTRMMmcyTkM4eE5USXhNREF6TXpNNE1UUXdOZ3xmYWU3MjJmNjFkNWNkYThmOTg0NDRiNzI4NjkzZmU3M2U3ZmQxNGQyZGFkZDllYWU4NWNmNmI2N2E4ZGM3YzE4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhR1l5TDJoaE1TOHhOVEEyTnpJNE1qUXdOelExTkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGUxYjVjMzA4NDljMDhkMGE3ZjI4YTg0Yzg3ODI5ZmIwNTRhMTZmNDdiZjY5MWU2YTI0MzA4NjI5ZGEyNjYzZTE","altText":"2000_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhREU1TDJoaE9TOHhOVEEyTnpJNE1qWXpOamd6TUM4eE5EUXdYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfGQyNDgyNTRjZjA1NjhhZDQ2NzMyYWNmNzc0MzIxNWYyZDVmYmM4M2I4ZDViNWFlYWE4MjQ0NmU1MDg1YTY5MDM","altText":"1440_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0MzR8aW1hZ2UvanBlZ3xhRGt5TDJoaFppOHhOVEEyTnpJNE1qZ3dNRFkzTUM4eE1qZ3dYekF5TURBd01EQXdNREF3TVRrNE1HTXdNREF5TURCaU5sOUVSUzVxY0djfDAxODFiZDBiMTE0MDY1ZGY5MDVkZGU1NTZmOTJjOTkyYzdhYThlZjU5YTYwMTcxNTQwYzYwOWQ3ODk1YTM1ZjE","altText":"1280_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTI2MHxpbWFnZS9qcGVnfGFEWTJMMmhtWlM4eE5UQTJOekk0TXpBek1EQTBOaTh4TURJMFh6QXlNREF3TURBd01EQXdNVGs0TUdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZWFkNmE0NjAwMzMxM2NjMjVjMmM1ZTc0YWY1OTM3OTU5YTgyZGZlN2EwYTFmZWE2ZmI3MWUzMzJjMGI5MTdjZQ","altText":"1024_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5NnxpbWFnZS9qcGVnfGFEYzBMMmhtTnk4eE5UQTJOekk0TXpNeU5EazFPQzgzTmpoZk1ESXdNREF3TURBd01EQXhPVGd3WXpBd01ESXdNR0kyWDBSRkxtcHdad3xlYjlkMmUzYzQ5YmVlNGE0OGEzMDJkYTkyZDExZjU3YTBmM2E0MmY1ZTAxNDgxNjRhNjIyOGRiMmViMWQ0NDlm","altText":"768_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ1MXxpbWFnZS9qcGVnfGFHRTBMMmhtTUM4eE5UQTJOekk0TXpVeU1UVTJOaTgwT0RCZk1ESXdNREF3TURBd01EQXhPVGd3WXpBd01ESXdNR0kyWDBSRkxtcHdad3wyOWMxZDI2ODM2ZDBkYjQyNzczMWFjZDk1M2Q1M2E5NTc5YmRlZGJjOWFjMTk2ZDdhYTJiZjY1MzQ3MmFlYWIw","altText":"480_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURobEwyaGxZeTh4TlRBMk56STRNelk0TlRRd05pOHlNREJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fGFjNzM2NmRmZmNiZmM3M2Y5YzE3YmM3ZGY0MGU4ZjMwZGYzODBlNGJiOTQzZjc4ZGM5Y2Y3ODAwNzY1MGJhYzg","altText":"200_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000001980c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzIyfGltYWdlL2pwZWd8YURRMkwyZzVNUzh4TlRBMk56STROREl3T1RZNU5DOHhNakJmTURJd01EQXdNREF3TURBeE9UZ3dZekF3TURJd01HSTJYMFJGTG1wd1p3fDJhZDVhYmMyMWUzMGYzYjhjNjkzNmRhYzhlZDJhYzNmNjQwZjA3M2RkNTZlYzFkZGJhYTIyN2JjYzNlZjg5NGU","altText":"120_020000000001980c000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzI4NzZ8aW1hZ2UvanBlZ3xhRFJoTDJnek5TOHhOVEEyTnpJNE1UTTFPRGczT0F8NWZiZTM1ZGE5N2RlYjVhMmY0MTZmNWQ2MDliYjJiODQ3MWIxOTE1MTU0NTc2ZDhmMmZmNTFiOTg2YmZiODAwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000001980c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKaEwyZ3lOQzh4TlRBNE1qTXhPVGszTURNek5DOHlNREJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGJlNDlkZTczMjVhZjk3NzdlY2EwYzYxZmU3YWVlZWFmNjZjMjM3MmJiMGFkNjdlOGFlMTliZjZmYTU3YzAxMmI","altText":"200_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKaEwyZ3lOQzh4TlRBNE1qTXhPVGszTURNek5DOHlNREJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGJlNDlkZTczMjVhZjk3NzdlY2EwYzYxZmU3YWVlZWFmNjZjMjM3MmJiMGFkNjdlOGFlMTliZjZmYTU3YzAxMmI","altText":"200_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHWmxMMmcwTXk4eE5UQTRNak14T1RBeU1EQTJNaTh5TURBd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDcwMjAwZDUxMThiOWM2ZGQ4YWIxNmNhMjFiZTA3NmI1NTljZDBmOTZmYzJkZjc4ZmRiODY2NTBhNTA4YmQxMw","altText":"2000_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFETm1MMmcwTUM4eE5UQTRNak14T1RFMU1URXpOQzh4TkRRd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8NTQ1NjJmYzJkMmE4Mjk3MTE2NTJlYmQ2NzEyOGEwNjExMWYyNDMwZGQxNGU3NDZmYjY2ZDVkOGMzNjVlODFkOA","altText":"1440_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFEZ3lMMmd6T1M4eE5UQTRNak14T1RNME56YzBNaTh4TWpnd1h6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8NWRlMjg0YTY0ZWY0Mzk4ZjE0OTE1N2ZiNDEwMTRiNjVkMWE2NDQwZTQ1ZTY4ZjUwOTkzZGI4MGNjODY3YWI2MQ","altText":"1280_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFHTXpMMmd6TlM4eE5UQTRNak14T1RRM09EZ3hOQzh4TURJMFh6QXlNREF3TURBd01EQXdNemM0TVdNd01EQXlNREJpTmw5RVJTNXFjR2N8MGJmMTc1ODI5NDQ1ODQ1ODM4YWJiMzNlODIzYTExNDZhMzRhMjZjYzVlMzk5YmIwYzljMGQ4ZmViMGJjMjA5YQ","altText":"1024_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE1MXxpbWFnZS9qcGVnfGFEUTVMMmd5Wmk4eE5UQTRNak14T1RZME1qWTFOQzgzTmpoZk1ESXdNREF3TURBd01EQXpOemd4WXpBd01ESXdNR0kyWDBSRkxtcHdad3w5NTIyMjE5NjNkYmUyZWM2YjE3ZTRkZGZiOGYwMTlkYWNjMzkzZDk5M2RkOTI3NjM4YWQ3M2E3MWIxODdkYmQ5","altText":"768_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2MXxpbWFnZS9qcGVnfGFEaGhMMmd5WWk4eE5UQTRNak14T1RjM016Y3lOaTgwT0RCZk1ESXdNREF3TURBd01EQXpOemd4WXpBd01ESXdNR0kyWDBSRkxtcHdad3w1ZDFhNzBkYzVmZTZlNTZmMTgyMjg1ZTNhODUxYzZjNzZlNjA2YWI5MmY1YWU3NDc5ZTQ4YWYzYjc4MGE2NzFk","altText":"480_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKaEwyZ3lOQzh4TlRBNE1qTXhPVGszTURNek5DOHlNREJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGJlNDlkZTczMjVhZjk3NzdlY2EwYzYxZmU3YWVlZWFmNjZjMjM3MmJiMGFkNjdlOGFlMTliZjZmYTU3YzAxMmI","altText":"200_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000003781c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkwfGltYWdlL2pwZWd8YURRMEwyaGtaUzh4TlRBNE1qTXlNRE0yTXpVMU1DOHhNakJmTURJd01EQXdNREF3TURBek56Z3hZekF3TURJd01HSTJYMFJGTG1wd1p3fGQ5OTc1MGY1Mjg2MzMwMGYyNmQ4Y2ZjNGVlOGI2OTkzNjRmOWRiOGY0MzBmODM4NGZkZWNiNjVkMTIwOWM2Yjg","altText":"120_020000000003781c000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDkwM3xpbWFnZS9qcGVnfGFEZ3hMMmhoTmk4eE5UQTRNak14T0RJMk5qTTVPQXw0YjA2Y2UwNzgwNjE1M2YwYmE1YzY2OTNlNTY1MWZiZmZhODRmZWJkMDNmMjhlM2RhNDQ5YjA4MzIxNWJiN2Fi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000000003781c000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHVTFMMmcxTUM4eE5USXhNREF6TXprek9EUTJNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NTdmM2NhMGM4ODhiNTJiNTFkOWQ3NzI2M2NiZTRmMGY0OGQ1ZmQ2MGZhYzhhZTM0NDYxMWRkZTdhYjJlNGZjMQ","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEWTVMMmd3TWk4eE5USXhNREF6TkRFek5UQTNNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJkZTNmMDAxZmMzMmU5NWEwMDg1M2Q4MDQ1Y2JhODg1ZDFhYWRkZmIxMzNmODc5MThlYTk1ZDM4YTAyNWFiZA","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFESTFMMmd3T0M4eE5USXhNREF6TkRRMk1qYzFNQzh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkNDMzMmQ5MzMwZDFiNjk3NWZlNGVlNzIzMDc0NTBjNmE0MGYzYTcyMGYxMzdhZThhZDEwNzg2ZDMwYjJjYw","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHVXpMMmd3WlM4eE5USXhNREF6TkRZMU9UTTFPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w1MGRjNDQ0ZjRlNmE1NTgxNjMzZTJjYzJjYjQ5OTQ0N2U2ZjkyNDQ0NzQ3NzMzOTNhN2MwNmIwOTY5ZTViNjYw","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdJMUwyZ3hNaTh4TlRJeE1EQXpORGM1TURRek1DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDEyZDFiN2YxMzEwNzg3OWNhM2UxZTczNzk4NDI0ODY0NzRlM2MwZjZjNTliYjg2MTU3N2EzMjI1OWVmNWY3ZDA","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YURoaEwyZzNZaTh4TlRJeE1EQXpOVGN3Tnprek5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg1Y2I4ZmMyMGZmMmQyMjMxNmViMjI5Njc4YWE0YzVlZjVjZjM5YTE2ZGY5ZjdmMjEyMTNmYTdhNjFkNzFhY2Q","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHUTRMMmcyTkM4eE5USXhNREF6TXpNNE1UUXdOZ3xmYWU3MjJmNjFkNWNkYThmOTg0NDRiNzI4NjkzZmU3M2U3ZmQxNGQyZGFkZDllYWU4NWNmNmI2N2E4ZGM3YzE4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2002-1302","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2002-1302","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","2002-1302","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332999267","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20021302","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2002-1302
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.