[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2002-1402","name":"4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange","url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1402","description":"<h2>Through terminal block, 2002 Series, orange</h2><br/><br/>This through terminal block (item number 2002-1402) is designed to connect conductors quickly and easily. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are key factors to consider when selecting a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Dimensions: 5.2 x 69.9 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the four clamping points The orange housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect actuation option for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTIzMjl8aW1hZ2UvanBlZ3xhRFpoTDJobE5DOHhOVEEzT1RNd05EUTJNak0yTmd8YjU3ZjRiY2VjZTViOTE3YzdhNDNhZmY4NDNjOWIwMDhhM2Y0YWYwODBhNTViZGM3Mjg1OTRiNTdkYjJjOGIwZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhR1EwTDJnM1lTOHhOVEEzT1RNd05UUTBOVFF3Tmk4eE5EUXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDg1ZDA2OGIyNzY1YjhjNmUwZDRhNWMwOGQ3NTVlNzExODliNDAwZGY2MmUxNTg0ODA5N2NmMGNmMjgzMDU3NGI","altText":"1440_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhREF6TDJnM05DOHhOVEEzT1RNd05UWTBNakF4TkM4eE1qZ3dYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDUxYmI3MGVhMzdhODY5N2UyYjdlYjVhMTY4MGYyMjZhNTQ1MzUyNWU5OGM1MjJlNGVlY2NkYWM5NmRhM2I0NmU","altText":"1280_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgzOXxpbWFnZS9qcGVnfGFETTFMMmcyWVM4eE5UQTNPVE13TlRrd05ERTFPQzh4TURJMFh6QXlNREF3TURBd01EQXdNR0ZoTmpJd01EQXlNREJpTmw5RVJTNXFjR2N8YmZkNGQwZWJiNzFhZmI5YzI3NTU2MjA1MjQyNDZlMTI1ZTk2OTEwYWMzOGYyZmJlODJiNjg0OTE3ZTBhZTA3ZQ","altText":"1024_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg5M3xpbWFnZS9qcGVnfGFEQmlMMmd4WWk4eE5UQTNPVE13TmpFMk5qTXdNaTgzTmpoZk1ESXdNREF3TURBd01EQXdZV0UyTWpBd01ESXdNR0kyWDBSRkxtcHdad3xkZTNjOGJjODZhZjU0ZGFhMDg4N2NiZGFkZjZjNDZkZjZhYzUzYzQ5NWU5ODVjNzg0YzE0MjNlYWEzMjc4ZTYw","altText":"768_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTYwOXxpbWFnZS9qcGVnfGFEZGxMMmd3WkM4eE5UQTNPVE13TmpVMU9UVXhPQzgwT0RCZk1ESXdNREF3TURBd01EQXdZV0UyTWpBd01ESXdNR0kyWDBSRkxtcHdad3w0MDIxMGExMzBlYWVmYjFmYTA0MDkwYzdhMWVhYjdiODZjNGFkNGUyNGU0ZTBkODhhYmQ2MGQzYjZiMzllY2Zj","altText":"480_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdNeEwyZzFZaTh4TlRBM09UTXdOelV3T1RjNU1DOHhNakJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fGZiOGI4ODU5ZWQyMjJkNDlkZGE5YmU5ZWUwZmY5NTlmNTYyZjgwY2EwNTM4ZTE2MTE4NmFmNDg0MDc3ZWIxZmM","altText":"120_020000000000aa62000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhR1EwTDJnM1lTOHhOVEEzT1RNd05UUTBOVFF3Tmk4eE5EUXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDg1ZDA2OGIyNzY1YjhjNmUwZDRhNWMwOGQ3NTVlNzExODliNDAwZGY2MmUxNTg0ODA5N2NmMGNmMjgzMDU3NGI","altText":"1440_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhREF6TDJnM05DOHhOVEEzT1RNd05UWTBNakF4TkM4eE1qZ3dYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDUxYmI3MGVhMzdhODY5N2UyYjdlYjVhMTY4MGYyMjZhNTQ1MzUyNWU5OGM1MjJlNGVlY2NkYWM5NmRhM2I0NmU","altText":"1280_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgzOXxpbWFnZS9qcGVnfGFETTFMMmcyWVM4eE5UQTNPVE13TlRrd05ERTFPQzh4TURJMFh6QXlNREF3TURBd01EQXdNR0ZoTmpJd01EQXlNREJpTmw5RVJTNXFjR2N8YmZkNGQwZWJiNzFhZmI5YzI3NTU2MjA1MjQyNDZlMTI1ZTk2OTEwYWMzOGYyZmJlODJiNjg0OTE3ZTBhZTA3ZQ","altText":"1024_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg5M3xpbWFnZS9qcGVnfGFEQmlMMmd4WWk4eE5UQTNPVE13TmpFMk5qTXdNaTgzTmpoZk1ESXdNREF3TURBd01EQXdZV0UyTWpBd01ESXdNR0kyWDBSRkxtcHdad3xkZTNjOGJjODZhZjU0ZGFhMDg4N2NiZGFkZjZjNDZkZjZhYzUzYzQ5NWU5ODVjNzg0YzE0MjNlYWEzMjc4ZTYw","altText":"768_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTYwOXxpbWFnZS9qcGVnfGFEZGxMMmd3WkM4eE5UQTNPVE13TmpVMU9UVXhPQzgwT0RCZk1ESXdNREF3TURBd01EQXdZV0UyTWpBd01ESXdNR0kyWDBSRkxtcHdad3w0MDIxMGExMzBlYWVmYjFmYTA0MDkwYzdhMWVhYjdiODZjNGFkNGUyNGU0ZTBkODhhYmQ2MGQzYjZiMzllY2Zj","altText":"480_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdNeEwyZzFZaTh4TlRBM09UTXdOelV3T1RjNU1DOHhNakJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fGZiOGI4ODU5ZWQyMjJkNDlkZGE5YmU5ZWUwZmY5NTlmNTYyZjgwY2EwNTM4ZTE2MTE4NmFmNDg0MDc3ZWIxZmM","altText":"120_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTIzMjl8aW1hZ2UvanBlZ3xhRFpoTDJobE5DOHhOVEEzT1RNd05EUTJNak0yTmd8YjU3ZjRiY2VjZTViOTE3YzdhNDNhZmY4NDNjOWIwMDhhM2Y0YWYwODBhNTViZGM3Mjg1OTRiNTdkYjJjOGIwZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURBMUwyZzFPUzh4TlRBM05ESXpOak13TVRNME1pOHlNREJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGFiNTc3OTQ0MTljYzU3MjMwMGJhMmM5MTEwMmQ2NGM1MjY5YWQ5ZmY3NjUwNjQ5Y2ZjMTk1MTc0NDkwM2FiNDk","altText":"200_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURBMUwyZzFPUzh4TlRBM05ESXpOak13TVRNME1pOHlNREJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGFiNTc3OTQ0MTljYzU3MjMwMGJhMmM5MTEwMmQ2NGM1MjY5YWQ5ZmY3NjUwNjQ5Y2ZjMTk1MTc0NDkwM2FiNDk","altText":"200_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFHTTVMMmhpTnk4eE5UQTNOREl6TlRZM09EYzFNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmQ2OTQxZDJkZGVjYjQ0NDQ2NjcwOWQxNGYxNDRjODVmN2UwNWMwMDU0MzZmNTAyNjA3OWVjMzViODAyNWYxNg","altText":"1440_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFHSTRMMmhpTkM4eE5UQTNOREl6TlRjME5ESTROaTh4TWpnd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8NjBjZTY2ZWIyMDBkMzdmYzExODdhMWVmOTdlODMwYzdjMGQwZTI3NzE0YWQ2ODk1ZGZkMjhiMzQ4NGNiMWNkMw","altText":"1280_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFHWTRMMmhpTUM4eE5UQTNOREl6TlRnM05UTTFPQzh4TURJMFh6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8NjMzMGZlOTcyZGQ4MjA5YWZlM2RlMmQ0Y2M5ODgwNDFhOWQyNDU1MzFlZmVlNmFmZTcwMmRiOGM1ZmU2YWQ5MQ","altText":"1024_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFETmxMMmcyTXk4eE5UQTNOREl6TmpBd05qUXpNQzgzTmpoZk1ESXdNREF3TURBd01EQXhNemhqWlRBd01ESXdNR0kyWDBSRkxtcHdad3wwOGM2YjFkZjcyMTNkZWQ0ZDg4OWM3ZDg5MjczODhkYzdmMDJlYjMzNGI4NjZjZmM3Yjg2ZjI0OTE0ODk5Y2Iz","altText":"768_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQzNXxpbWFnZS9qcGVnfGFERTBMMmcxWmk4eE5UQTNOREl6TmpFM01ESTNNQzgwT0RCZk1ESXdNREF3TURBd01EQXhNemhqWlRBd01ESXdNR0kyWDBSRkxtcHdad3xiZDk4MTVlMzk3ZTQxMWI0YTE4YjIzNTNlZDc5NmE3YzY3ZWVhYjJlZGQ1ODk3ZTM0NTgxNjY0YzdjY2ZlY2Jl","altText":"480_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURBMUwyZzFPUzh4TlRBM05ESXpOak13TVRNME1pOHlNREJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGFiNTc3OTQ0MTljYzU3MjMwMGJhMmM5MTEwMmQ2NGM1MjY5YWQ5ZmY3NjUwNjQ5Y2ZjMTk1MTc0NDkwM2FiNDk","altText":"200_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURnNUwyZzBaUzh4TlRBM05ESXpOall5T1RBeU1pOHhNakJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGZjNGE3NWE2YjBhNzVkYjRlZmY4MzlkNWRmYzhiZTVkNzExNmYzMzZlNWYxMWQ3ODVhZDhhNGQ5ZWI0ZTYwYmI","altText":"120_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjEzNXxpbWFnZS9qcGVnfGFERTRMMmhqTmk4eE5UQTNOREl6TlRJeE9UazVPQXwzMjllMjUzOGE1ZWU0M2UxMGEyYTc3ZjdjODViN2YwOTgwMGQ2MjMxODA1YTIwZDgwZTdkMzkxYzA0MjYzNWI3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhRFl4TDJnNE9DOHhOVEEzT1RNd05UQTFNakU1TUM4eU1EQXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDU1Yjg2N2E2MDhlNjM5ZjdjMTJkZmY2MGRiYmQ4ODYxMjkyNzBhODNmZTJkNjI3Nzg1Mjk0NDMxNTUxYWFiZmQ","altText":"2000_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhR1EwTDJnM1lTOHhOVEEzT1RNd05UUTBOVFF3Tmk4eE5EUXdYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDg1ZDA2OGIyNzY1YjhjNmUwZDRhNWMwOGQ3NTVlNzExODliNDAwZGY2MmUxNTg0ODA5N2NmMGNmMjgzMDU3NGI","altText":"1440_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NzZ8aW1hZ2UvanBlZ3xhREF6TDJnM05DOHhOVEEzT1RNd05UWTBNakF4TkM4eE1qZ3dYekF5TURBd01EQXdNREF3TUdGaE5qSXdNREF5TURCaU5sOUVSUzVxY0djfDUxYmI3MGVhMzdhODY5N2UyYjdlYjVhMTY4MGYyMjZhNTQ1MzUyNWU5OGM1MjJlNGVlY2NkYWM5NmRhM2I0NmU","altText":"1280_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgzOXxpbWFnZS9qcGVnfGFETTFMMmcyWVM4eE5UQTNPVE13TlRrd05ERTFPQzh4TURJMFh6QXlNREF3TURBd01EQXdNR0ZoTmpJd01EQXlNREJpTmw5RVJTNXFjR2N8YmZkNGQwZWJiNzFhZmI5YzI3NTU2MjA1MjQyNDZlMTI1ZTk2OTEwYWMzOGYyZmJlODJiNjg0OTE3ZTBhZTA3ZQ","altText":"1024_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg5M3xpbWFnZS9qcGVnfGFEQmlMMmd4WWk4eE5UQTNPVE13TmpFMk5qTXdNaTgzTmpoZk1ESXdNREF3TURBd01EQXdZV0UyTWpBd01ESXdNR0kyWDBSRkxtcHdad3xkZTNjOGJjODZhZjU0ZGFhMDg4N2NiZGFkZjZjNDZkZjZhYzUzYzQ5NWU5ODVjNzg0YzE0MjNlYWEzMjc4ZTYw","altText":"768_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTYwOXxpbWFnZS9qcGVnfGFEZGxMMmd3WkM4eE5UQTNPVE13TmpVMU9UVXhPQzgwT0RCZk1ESXdNREF3TURBd01EQXdZV0UyTWpBd01ESXdNR0kyWDBSRkxtcHdad3w0MDIxMGExMzBlYWVmYjFmYTA0MDkwYzdhMWVhYjdiODZjNGFkNGUyNGU0ZTBkODhhYmQ2MGQzYjZiMzllY2Zj","altText":"480_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdGa0wyZ3dOaTh4TlRBM09UTXdOamMxTmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fDYxNzUzZTJmZDdkMDhiYjkxNmQxYjNkZGFmYWRlYmY5NWFlOThkNDM5ZWVhYjE3ZjE3NDdiMGRkNjk4M2YzZGM","altText":"200_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000aa62000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdNeEwyZzFZaTh4TlRBM09UTXdOelV3T1RjNU1DOHhNakJmTURJd01EQXdNREF3TURBd1lXRTJNakF3TURJd01HSTJYMFJGTG1wd1p3fGZiOGI4ODU5ZWQyMjJkNDlkZGE5YmU5ZWUwZmY5NTlmNTYyZjgwY2EwNTM4ZTE2MTE4NmFmNDg0MDc3ZWIxZmM","altText":"120_020000000000aa62000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTIzMjl8aW1hZ2UvanBlZ3xhRFpoTDJobE5DOHhOVEEzT1RNd05EUTJNak0yTmd8YjU3ZjRiY2VjZTViOTE3YzdhNDNhZmY4NDNjOWIwMDhhM2Y0YWYwODBhNTViZGM3Mjg1OTRiNTdkYjJjOGIwZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000000aa62000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURBMUwyZzFPUzh4TlRBM05ESXpOak13TVRNME1pOHlNREJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGFiNTc3OTQ0MTljYzU3MjMwMGJhMmM5MTEwMmQ2NGM1MjY5YWQ5ZmY3NjUwNjQ5Y2ZjMTk1MTc0NDkwM2FiNDk","altText":"200_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURBMUwyZzFPUzh4TlRBM05ESXpOak13TVRNME1pOHlNREJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGFiNTc3OTQ0MTljYzU3MjMwMGJhMmM5MTEwMmQ2NGM1MjY5YWQ5ZmY3NjUwNjQ5Y2ZjMTk1MTc0NDkwM2FiNDk","altText":"200_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFEZzRMMmhpWWk4eE5UQTNOREl6TlRVME56WTNPQzh5TURBd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MWVhZDE5NzVkODdhN2RlNjE2OTc0NWQ5OGE2NmQ5MTEzZDBlYjdjZTEyY2U0ZGQwNTQzMDExNWQ0NmY4OWM1Yw","altText":"2000_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFHTTVMMmhpTnk4eE5UQTNOREl6TlRZM09EYzFNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmQ2OTQxZDJkZGVjYjQ0NDQ2NjcwOWQxNGYxNDRjODVmN2UwNWMwMDU0MzZmNTAyNjA3OWVjMzViODAyNWYxNg","altText":"1440_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFHSTRMMmhpTkM4eE5UQTNOREl6TlRjME5ESTROaTh4TWpnd1h6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8NjBjZTY2ZWIyMDBkMzdmYzExODdhMWVmOTdlODMwYzdjMGQwZTI3NzE0YWQ2ODk1ZGZkMjhiMzQ4NGNiMWNkMw","altText":"1280_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFHWTRMMmhpTUM4eE5UQTNOREl6TlRnM05UTTFPQzh4TURJMFh6QXlNREF3TURBd01EQXdNVE00WTJVd01EQXlNREJpTmw5RVJTNXFjR2N8NjMzMGZlOTcyZGQ4MjA5YWZlM2RlMmQ0Y2M5ODgwNDFhOWQyNDU1MzFlZmVlNmFmZTcwMmRiOGM1ZmU2YWQ5MQ","altText":"1024_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1NnxpbWFnZS9qcGVnfGFETmxMMmcyTXk4eE5UQTNOREl6TmpBd05qUXpNQzgzTmpoZk1ESXdNREF3TURBd01EQXhNemhqWlRBd01ESXdNR0kyWDBSRkxtcHdad3wwOGM2YjFkZjcyMTNkZWQ0ZDg4OWM3ZDg5MjczODhkYzdmMDJlYjMzNGI4NjZjZmM3Yjg2ZjI0OTE0ODk5Y2Iz","altText":"768_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQzNXxpbWFnZS9qcGVnfGFERTBMMmcxWmk4eE5UQTNOREl6TmpFM01ESTNNQzgwT0RCZk1ESXdNREF3TURBd01EQXhNemhqWlRBd01ESXdNR0kyWDBSRkxtcHdad3xiZDk4MTVlMzk3ZTQxMWI0YTE4YjIzNTNlZDc5NmE3YzY3ZWVhYjJlZGQ1ODk3ZTM0NTgxNjY0YzdjY2ZlY2Jl","altText":"480_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURBMUwyZzFPUzh4TlRBM05ESXpOak13TVRNME1pOHlNREJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGFiNTc3OTQ0MTljYzU3MjMwMGJhMmM5MTEwMmQ2NGM1MjY5YWQ5ZmY3NjUwNjQ5Y2ZjMTk1MTc0NDkwM2FiNDk","altText":"200_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000000000138ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURnNUwyZzBaUzh4TlRBM05ESXpOall5T1RBeU1pOHhNakJmTURJd01EQXdNREF3TURBeE16aGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGZjNGE3NWE2YjBhNzVkYjRlZmY4MzlkNWRmYzhiZTVkNzExNmYzMzZlNWYxMWQ3ODVhZDhhNGQ5ZWI0ZTYwYmI","altText":"120_02000000000138ce000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjEzNXxpbWFnZS9qcGVnfGFERTRMMmhqTmk4eE5UQTNOREl6TlRJeE9UazVPQXwzMjllMjUzOGE1ZWU0M2UxMGEyYTc3ZjdjODViN2YwOTgwMGQ2MjMxODA1YTIwZDgwZTdkMzkxYzA0MjYzNWI3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"02000000000138ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2002-1402","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1402","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","2002-1402","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332999298","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20021402","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2002-1402
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.