[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2002-1406","name":"4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; yellow","url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1406","description":"<h2>Through terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2002-1406) is designed for quick and simple connections. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 5.2 x 69.9 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the four clamping points The yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjAwMDh8aW1hZ2UvanBlZ3xhREk0TDJnM09DOHhOVEEyT1RJMU16Y3pNRE16TkF8YjdhNDU3MTUyM2NmZDFjOGUzM2RkNWY5YmE1MGIxZDdjMTM4YWFhNGQyZjllNzA0NmFjYzhmMWI4MjQ3NDQzNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhRFUzTDJoa1pTOHhOVEEyT1RJMU5EWXhOVEEzTUM4eE5EUXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDk3MzMxZTJlODEzZjBmYjgyOTgwNDU4MWVkYjU5ZDc2MDM0MDk1OTBmMGM3N2I3ZDRlM2E5M2Q2YWI1NWRjMDY","altText":"1440_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhREkzTDJobE5TOHhOVEEyT1RJMU5EZ3hNVFkzT0M4eE1qZ3dYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDZjZGQyOTlkNjJjMDI2MTAzYThlNjNmMDEwZDRlMDc1ZThmMDVlODFlODliZmVjYmUzYWExMmJkOTM0NGUzZDA","altText":"1280_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODI2NHxpbWFnZS9qcGVnfGFEWm1MMmhqWXk4eE5UQTJPVEkxTlRBd09ESTROaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFppTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBjM2U0OTI4MzQwZGU0YTEzYWUxYmNjZDE5ODczZGVkNDYxMGY2NTViYzllMWVhMDJlMGQ4Y2M2YmJlZTEzZA","altText":"1024_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzMzOXxpbWFnZS9qcGVnfGFHVXdMMmhqTVM4eE5UQTJPVEkxTlRNek5UazJOaTgzTmpoZk1ESXdNREF3TURZd01EQXhObUl4WXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMWI2NGIzNWIxZmNkMTZlMjZmODg3OTFjMjI3ZTA1NWQ2OWYxZTJkMGI4ODM2NzNjYmUzZmVmN2YzMTZjMmJm","altText":"768_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk0NXxpbWFnZS9qcGVnfGFEWXhMMmhpWVM4eE5UQTJPVEkxTlRVNU9ERXhNQzgwT0RCZk1ESXdNREF3TURZd01EQXhObUl4WXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMjY3ZTZkZWUxZGQ3NGM4ZjhiNGRjYTA1NWU5ZDY3NWE1NzQ5NThmMzA5NWUzYjBhMGM5OThkMTQ0MDNiMjQ2","altText":"480_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzI0fGltYWdlL2pwZWd8YUdSbUwyZzFOeTh4TlRBMk9USTFOak0xTVRjM05DOHhNakJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdlMWIyYzRjZmY4Y2NlNmY3NTczMWYwZTk0Y2JhYmFjZDk1YjQ4NjAwYWQwMTcyMmI1YzFjNDk3ZjJjZjc1YzY","altText":"120_0200000600016b1c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhRFUzTDJoa1pTOHhOVEEyT1RJMU5EWXhOVEEzTUM4eE5EUXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDk3MzMxZTJlODEzZjBmYjgyOTgwNDU4MWVkYjU5ZDc2MDM0MDk1OTBmMGM3N2I3ZDRlM2E5M2Q2YWI1NWRjMDY","altText":"1440_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhREkzTDJobE5TOHhOVEEyT1RJMU5EZ3hNVFkzT0M4eE1qZ3dYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDZjZGQyOTlkNjJjMDI2MTAzYThlNjNmMDEwZDRlMDc1ZThmMDVlODFlODliZmVjYmUzYWExMmJkOTM0NGUzZDA","altText":"1280_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODI2NHxpbWFnZS9qcGVnfGFEWm1MMmhqWXk4eE5UQTJPVEkxTlRBd09ESTROaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFppTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBjM2U0OTI4MzQwZGU0YTEzYWUxYmNjZDE5ODczZGVkNDYxMGY2NTViYzllMWVhMDJlMGQ4Y2M2YmJlZTEzZA","altText":"1024_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzMzOXxpbWFnZS9qcGVnfGFHVXdMMmhqTVM4eE5UQTJPVEkxTlRNek5UazJOaTgzTmpoZk1ESXdNREF3TURZd01EQXhObUl4WXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMWI2NGIzNWIxZmNkMTZlMjZmODg3OTFjMjI3ZTA1NWQ2OWYxZTJkMGI4ODM2NzNjYmUzZmVmN2YzMTZjMmJm","altText":"768_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk0NXxpbWFnZS9qcGVnfGFEWXhMMmhpWVM4eE5UQTJPVEkxTlRVNU9ERXhNQzgwT0RCZk1ESXdNREF3TURZd01EQXhObUl4WXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMjY3ZTZkZWUxZGQ3NGM4ZjhiNGRjYTA1NWU5ZDY3NWE1NzQ5NThmMzA5NWUzYjBhMGM5OThkMTQ0MDNiMjQ2","altText":"480_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzI0fGltYWdlL2pwZWd8YUdSbUwyZzFOeTh4TlRBMk9USTFOak0xTVRjM05DOHhNakJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdlMWIyYzRjZmY4Y2NlNmY3NTczMWYwZTk0Y2JhYmFjZDk1YjQ4NjAwYWQwMTcyMmI1YzFjNDk3ZjJjZjc1YzY","altText":"120_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjAwMDh8aW1hZ2UvanBlZ3xhREk0TDJnM09DOHhOVEEyT1RJMU16Y3pNRE16TkF8YjdhNDU3MTUyM2NmZDFjOGUzM2RkNWY5YmE1MGIxZDdjMTM4YWFhNGQyZjllNzA0NmFjYzhmMWI4MjQ3NDQzNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdRM0wyZzNaUzh4TlRBM05ESXpNemszTkRneE5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjlhM2E4YjhlM2U3MTljZDg2YzIzYThkNmU2NjQxN2ExM2M3MjJmOTM0OTI1YzA1MDc3ZGRiZGE0NDA3MTE","altText":"200_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdRM0wyZzNaUzh4TlRBM05ESXpNemszTkRneE5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjlhM2E4YjhlM2U3MTljZDg2YzIzYThkNmU2NjQxN2ExM2M3MjJmOTM0OTI1YzA1MDc3ZGRiZGE0NDA3MTE","altText":"200_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHRTVMMmcyTXk4eE5UQTNOREl6TXpFNE9ETTRNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8YzAwN2ZkNjExODZmMmI1ODdkOWRhOTcxYmQzY2FmMzE1ZTAzZjM1ODljYTMzOGRiZjg2MjFlNWQzNjU1ZDY1Yw","altText":"1440_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFEaGhMMmcyWkM4eE5UQTNOREl6TXpRMU1EVXlOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8NGVhYTY0YzM2NzViODQ3YjU5MGExYmE4OTNiYzA1YzM1MTNiNmIyZTEwYmQzZTllNzMzNTMwMDdlNjIxNzZjNA","altText":"1280_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFEUTVMMmczTVM4eE5UQTNOREl6TXpVNE1UVTVPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8NzNiYjBiMjlmMmFiM2Q1OTA4MzYyN2ZkZTdkZThiMmU0MWQ2YzZlOWQ0OTNlNzJkNTg3MjUzNzllZjM1NjJhYg","altText":"1024_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFEbGxMMmczTkM4eE5UQTNOREl6TXpZM09Ua3dNaTgzTmpoZk1ESXdNREF3TURZd01EQXhObU0xTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1NzNlNDM2ZDhjY2Y3NjMxYzUxYTRkMmRkZDQ3MjFiNDQ2MGE0MzUxZmNkNjdlMmM2ZGYwMGQ1NzY3YzZmY2Ew","altText":"768_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk5NnxpbWFnZS9qcGVnfGFERTNMMmczWWk4eE5UQTNOREl6TXpnME16YzBNaTgwT0RCZk1ESXdNREF3TURZd01EQXhObU0xTVRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZmIzNGY0YTA5ODhhODIxYWNlN2Y1Y2MxMzU0NTgwMzUwNDdjZjVkM2Y4ZjljMDk3OGRmMzkwMTA0MzY0Njlk","altText":"480_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdRM0wyZzNaUzh4TlRBM05ESXpNemszTkRneE5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjlhM2E4YjhlM2U3MTljZDg2YzIzYThkNmU2NjQxN2ExM2M3MjJmOTM0OTI1YzA1MDc3ZGRiZGE0NDA3MTE","altText":"200_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YUdObUwyaGtOeTh4TlRBM05ESXpORFE1T1RFd01pOHhNakJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fDNmOGExMjU3ZTAxYmU0NzVlM2E3NTM4ZWJjYzJmNDZlNDBiNDhmNmRmMWE1YWViZDEwYmI4YmM0MTY1ZDM4NDc","altText":"120_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTUwMXxpbWFnZS9qcGVnfGFHSXhMMmd3WVM4eE5UQTNOREl6TWpZMk5EQTVOQXw3MmUyNzE0ODA1ZjM3NGFkMzNmNWE1OTAyYzA2MGQ0YzFjZGI1NzM5MTc2MDdjNDYyOGI2Mzc3N2QzN2E5ZTY3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhR1V3TDJoa05DOHhOVEEyT1RJMU5ETTROVFk1TkM4eU1EQXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDgyNmVlYzBhMDdkOThkNzg2YmU4ZWQzM2Q5NWE0MjE4MzdkOGRkMWExODMwNWUzMDVkMzQ5Mzk4MjBjNjEzOTY","altText":"2000_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhRFUzTDJoa1pTOHhOVEEyT1RJMU5EWXhOVEEzTUM4eE5EUXdYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDk3MzMxZTJlODEzZjBmYjgyOTgwNDU4MWVkYjU5ZDc2MDM0MDk1OTBmMGM3N2I3ZDRlM2E5M2Q2YWI1NWRjMDY","altText":"1440_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1ODR8aW1hZ2UvanBlZ3xhREkzTDJobE5TOHhOVEEyT1RJMU5EZ3hNVFkzT0M4eE1qZ3dYekF5TURBd01EQTJNREF3TVRaaU1XTXdNREF4TURCaU5sOUVSUzVxY0djfDZjZGQyOTlkNjJjMDI2MTAzYThlNjNmMDEwZDRlMDc1ZThmMDVlODFlODliZmVjYmUzYWExMmJkOTM0NGUzZDA","altText":"1280_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODI2NHxpbWFnZS9qcGVnfGFEWm1MMmhqWXk4eE5UQTJPVEkxTlRBd09ESTROaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFppTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBjM2U0OTI4MzQwZGU0YTEzYWUxYmNjZDE5ODczZGVkNDYxMGY2NTViYzllMWVhMDJlMGQ4Y2M2YmJlZTEzZA","altText":"1024_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzMzOXxpbWFnZS9qcGVnfGFHVXdMMmhqTVM4eE5UQTJPVEkxTlRNek5UazJOaTgzTmpoZk1ESXdNREF3TURZd01EQXhObUl4WXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMWI2NGIzNWIxZmNkMTZlMjZmODg3OTFjMjI3ZTA1NWQ2OWYxZTJkMGI4ODM2NzNjYmUzZmVmN2YzMTZjMmJm","altText":"768_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk0NXxpbWFnZS9qcGVnfGFEWXhMMmhpWVM4eE5UQTJPVEkxTlRVNU9ERXhNQzgwT0RCZk1ESXdNREF3TURZd01EQXhObUl4WXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMjY3ZTZkZWUxZGQ3NGM4ZjhiNGRjYTA1NWU5ZDY3NWE1NzQ5NThmMzA5NWUzYjBhMGM5OThkMTQ0MDNiMjQ2","altText":"480_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YURnd0wyaGlNQzh4TlRBMk9USTFOVGcyTURJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDVlNDZlZmEzNTRkZjdiYzEyYWJlOGQ2OWNjNjVhNDYzMDU5MDc0NTA1MzNhNDM1MzgyZWQyNGFjNTY2YjA","altText":"200_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600016b1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzI0fGltYWdlL2pwZWd8YUdSbUwyZzFOeTh4TlRBMk9USTFOak0xTVRjM05DOHhNakJmTURJd01EQXdNRFl3TURBeE5tSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdlMWIyYzRjZmY4Y2NlNmY3NTczMWYwZTk0Y2JhYmFjZDk1YjQ4NjAwYWQwMTcyMmI1YzFjNDk3ZjJjZjc1YzY","altText":"120_0200000600016b1c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjAwMDh8aW1hZ2UvanBlZ3xhREk0TDJnM09DOHhOVEEyT1RJMU16Y3pNRE16TkF8YjdhNDU3MTUyM2NmZDFjOGUzM2RkNWY5YmE1MGIxZDdjMTM4YWFhNGQyZjllNzA0NmFjYzhmMWI4MjQ3NDQzNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000600016b1c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdRM0wyZzNaUzh4TlRBM05ESXpNemszTkRneE5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjlhM2E4YjhlM2U3MTljZDg2YzIzYThkNmU2NjQxN2ExM2M3MjJmOTM0OTI1YzA1MDc3ZGRiZGE0NDA3MTE","altText":"200_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdRM0wyZzNaUzh4TlRBM05ESXpNemszTkRneE5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjlhM2E4YjhlM2U3MTljZDg2YzIzYThkNmU2NjQxN2ExM2M3MjJmOTM0OTI1YzA1MDc3ZGRiZGE0NDA3MTE","altText":"200_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTNOREl6TXpBMU56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2NTFmMzk1YWNkYTJhNjdiZTI4ODkzNzA3YjBiNmYwYzdkMTk1ZDZiNjk2NjU3NDQ1YTI1YWI4ZDdlMzZkOQ","altText":"2000_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFHRTVMMmcyTXk4eE5UQTNOREl6TXpFNE9ETTRNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8YzAwN2ZkNjExODZmMmI1ODdkOWRhOTcxYmQzY2FmMzE1ZTAzZjM1ODljYTMzOGRiZjg2MjFlNWQzNjU1ZDY1Yw","altText":"1440_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFEaGhMMmcyWkM4eE5UQTNOREl6TXpRMU1EVXlOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8NGVhYTY0YzM2NzViODQ3YjU5MGExYmE4OTNiYzA1YzM1MTNiNmIyZTEwYmQzZTllNzMzNTMwMDdlNjIxNzZjNA","altText":"1280_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFEUTVMMmczTVM4eE5UQTNOREl6TXpVNE1UVTVPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNVFpqTlRFd01EQXhNREJpTmw5RVJTNXFjR2N8NzNiYjBiMjlmMmFiM2Q1OTA4MzYyN2ZkZTdkZThiMmU0MWQ2YzZlOWQ0OTNlNzJkNTg3MjUzNzllZjM1NjJhYg","altText":"1024_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzM3xpbWFnZS9qcGVnfGFEbGxMMmczTkM4eE5UQTNOREl6TXpZM09Ua3dNaTgzTmpoZk1ESXdNREF3TURZd01EQXhObU0xTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1NzNlNDM2ZDhjY2Y3NjMxYzUxYTRkMmRkZDQ3MjFiNDQ2MGE0MzUxZmNkNjdlMmM2ZGYwMGQ1NzY3YzZmY2Ew","altText":"768_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk5NnxpbWFnZS9qcGVnfGFERTNMMmczWWk4eE5UQTNOREl6TXpnME16YzBNaTgwT0RCZk1ESXdNREF3TURZd01EQXhObU0xTVRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZmIzNGY0YTA5ODhhODIxYWNlN2Y1Y2MxMzU0NTgwMzUwNDdjZjVkM2Y4ZjljMDk3OGRmMzkwMTA0MzY0Njlk","altText":"480_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YUdRM0wyZzNaUzh4TlRBM05ESXpNemszTkRneE5DOHlNREJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjlhM2E4YjhlM2U3MTljZDg2YzIzYThkNmU2NjQxN2ExM2M3MjJmOTM0OTI1YzA1MDc3ZGRiZGE0NDA3MTE","altText":"200_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600016c51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YUdObUwyaGtOeTh4TlRBM05ESXpORFE1T1RFd01pOHhNakJmTURJd01EQXdNRFl3TURBeE5tTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fDNmOGExMjU3ZTAxYmU0NzVlM2E3NTM4ZWJjYzJmNDZlNDBiNDhmNmRmMWE1YWViZDEwYmI4YmM0MTY1ZDM4NDc","altText":"120_0200000600016c51000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTUwMXxpbWFnZS9qcGVnfGFHSXhMMmd3WVM4eE5UQTNOREl6TWpZMk5EQTVOQXw3MmUyNzE0ODA1ZjM3NGFkMzNmNWE1OTAyYzA2MGQ0YzFjZGI1NzM5MTc2MDdjNDYyOGI2Mzc3N2QzN2E5ZTY3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000600016c51000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2002-1406","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1406","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2002-1406","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918081573","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20021406","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0009.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaFppOW9Oamt2TVRBME1qa3pPVFk1TkRJNE56Z3VjRzVufGQxYzRlMjA4YmIyM2RmZDM2NWFmN2I2NWVhMmY5N2M2MWU5NGE2Mjk4NWUyM2ZiMWE4YWYzMTIxOTE4OTI2MDE","altText":"yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2002-1406
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; yellow
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.