[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2002-6301","name":"3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2002-6301","description":"<h2>Through terminal block, 2002 Series, gray</h2><br/><br/>This through terminal block (item number 2002-6301) is designed for quick and simple connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 5.2 x 52.6 x 45.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and three clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The angled front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTY1MzZ8aW1hZ2UvanBlZ3xhREkwTDJoaE1pOHhOVEEzTURnMk9USTVNVEF6T0F8MjFiZWM5MTI3ZGIwY2NkN2VhYzA1ODIxNDQ5NTc3ZDYzMjM0Y2JiYTZiZTViODM5MTE5NjlmNTk2MGUyODc0MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR1EyTDJoaU9TOHhOVEEzTURnMk9UazNPVEUyTmk4eE5EUXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfDFjYmZhODRmYzcxZWMyZDFmYTE5ZjNiMmYwYTZmNzgyMzdjZjA2Njc3YzQxOWU0OTEzMTA1OWM2YmVlOTM5YjA","altText":"1440_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhRGsxTDJnMFlTOHhOVEEzTURnM01ERXhNREl6T0M4eE1qZ3dYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfDA3Mzc5Y2E5NjdiODhiZTc3MWQ3OTM3OTA1YjUwZTBiYWUzZjc0YjhhYjdkZTZjNDkwYTVkOTk5ZDg1MTE4NzA","altText":"1280_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDc0OHxpbWFnZS9qcGVnfGFHUTJMMmcwTmk4eE5UQTNNRGczTURJME1UTXhNQzh4TURJMFh6QXlNREF3TURBd01EQXdNR1kyWldJd01EQXlNREJpTmw5RVJTNXFjR2N8MzUxMWMzYTljZjFiMDk4MTRlZGMwZDYyODA1YjBmNjBmMGRkNmY0M2NkZDgwNWQ1ZWZhYmVkZjBmMDdkZjlhMQ","altText":"1024_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQwM3xpbWFnZS9qcGVnfGFEQTRMMmd6WkM4eE5UQTNNRGczTURVd016UTFOQzgzTmpoZk1ESXdNREF3TURBd01EQXdaalpsWWpBd01ESXdNR0kyWDBSRkxtcHdad3wwYjMwNDFjY2U4NDNmMGI5NzE3ZjZjMjBiMDZhZGE4ZmE5YzM4ZmZkNDczZDE5NDQ2YThhM2M4YTk2N2ZkMDg4","altText":"768_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4MHxpbWFnZS9qcGVnfGFETTNMMmd6Tmk4eE5UQTNNRGczTURjd01EQTJNaTgwT0RCZk1ESXdNREF3TURBd01EQXdaalpsWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiMzE1YWRiYzRjZWIxYmQwYTk0Njc4OGIwOWNhYjVkZGI1ZTM0MjMwY2YxMjQ3YzlmMGFjMjNmYTU5NTA4NDIz","altText":"480_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc1fGltYWdlL2pwZWd8YURabEwyZ3lNeTh4TlRBM01EZzNNVEk0T1RnNE5pOHhNakJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDFkODllMjgyZjE0ODQ3YjAxZjRhMjY0Y2Y4MmFhNjZhN2EzMTliYzE3ZDQ1ZGZkOTkwZDYzZmY2MmJhOGE0NzQ","altText":"120_020000000000f6eb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR1EyTDJoaU9TOHhOVEEzTURnMk9UazNPVEUyTmk4eE5EUXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfDFjYmZhODRmYzcxZWMyZDFmYTE5ZjNiMmYwYTZmNzgyMzdjZjA2Njc3YzQxOWU0OTEzMTA1OWM2YmVlOTM5YjA","altText":"1440_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhRGsxTDJnMFlTOHhOVEEzTURnM01ERXhNREl6T0M4eE1qZ3dYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfDA3Mzc5Y2E5NjdiODhiZTc3MWQ3OTM3OTA1YjUwZTBiYWUzZjc0YjhhYjdkZTZjNDkwYTVkOTk5ZDg1MTE4NzA","altText":"1280_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDc0OHxpbWFnZS9qcGVnfGFHUTJMMmcwTmk4eE5UQTNNRGczTURJME1UTXhNQzh4TURJMFh6QXlNREF3TURBd01EQXdNR1kyWldJd01EQXlNREJpTmw5RVJTNXFjR2N8MzUxMWMzYTljZjFiMDk4MTRlZGMwZDYyODA1YjBmNjBmMGRkNmY0M2NkZDgwNWQ1ZWZhYmVkZjBmMDdkZjlhMQ","altText":"1024_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQwM3xpbWFnZS9qcGVnfGFEQTRMMmd6WkM4eE5UQTNNRGczTURVd016UTFOQzgzTmpoZk1ESXdNREF3TURBd01EQXdaalpsWWpBd01ESXdNR0kyWDBSRkxtcHdad3wwYjMwNDFjY2U4NDNmMGI5NzE3ZjZjMjBiMDZhZGE4ZmE5YzM4ZmZkNDczZDE5NDQ2YThhM2M4YTk2N2ZkMDg4","altText":"768_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4MHxpbWFnZS9qcGVnfGFETTNMMmd6Tmk4eE5UQTNNRGczTURjd01EQTJNaTgwT0RCZk1ESXdNREF3TURBd01EQXdaalpsWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiMzE1YWRiYzRjZWIxYmQwYTk0Njc4OGIwOWNhYjVkZGI1ZTM0MjMwY2YxMjQ3YzlmMGFjMjNmYTU5NTA4NDIz","altText":"480_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc1fGltYWdlL2pwZWd8YURabEwyZ3lNeTh4TlRBM01EZzNNVEk0T1RnNE5pOHhNakJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDFkODllMjgyZjE0ODQ3YjAxZjRhMjY0Y2Y4MmFhNjZhN2EzMTliYzE3ZDQ1ZGZkOTkwZDYzZmY2MmJhOGE0NzQ","altText":"120_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTY1MzZ8aW1hZ2UvanBlZ3xhREkwTDJoaE1pOHhOVEEzTURnMk9USTVNVEF6T0F8MjFiZWM5MTI3ZGIwY2NkN2VhYzA1ODIxNDQ5NTc3ZDYzMjM0Y2JiYTZiZTViODM5MTE5NjlmNTk2MGUyODc0MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YURKaEwyZzJZeTh4TlRBM09UUTVOalkwTmpZNE5pOHlNREJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDgxYWVkMzY1NGFiZjg2ZmQwMzQ5YmZmYjBlMTY1Y2ZmYzMxZjQ3ZTE0MDZkYTNlY2ZkMDZhNTU2YzVkMWEwZjQ","altText":"200_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YURKaEwyZzJZeTh4TlRBM09UUTVOalkwTmpZNE5pOHlNREJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDgxYWVkMzY1NGFiZjg2ZmQwMzQ5YmZmYjBlMTY1Y2ZmYzMxZjQ3ZTE0MDZkYTNlY2ZkMDZhNTU2YzVkMWEwZjQ","altText":"200_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFESXpMMmd3WkM4eE5UQTNPVFE1TlRrNU1UTXlOaTh4TkRRd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZTM4ZDVlMzJjMTk1NzRmYmQxNWFiYzJjNGZjODNjNzQxNWRjNWViOWQ0MzY1YzQyNzc1ODJiNDdiOTJjMTkyZQ","altText":"1440_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEaGpMMmcxWWk4eE5UQTNPVFE1TmpFNE56a3pOQzh4TWpnd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8NGI5YWIxMzU5ZmQzYzM1ZjY2ODE4NDNmNmE2Y2JhZThlODE5ZWJhYTY2NjcyZGRlM2YxZjBjMzM2MDE3ZGMwNA","altText":"1280_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEbGtMMmcxWlM4eE5UQTNPVFE1TmpJMU16UTNNQzh4TURJMFh6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg4MzdhODlhMzMwYzJjNjFmNjFmMTYyYTcwN2RiZTA5YTljMTg0ZDIxYjBiNWNmNmM3N2Y1YWFmMGYyZjlmMg","altText":"1024_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVmpMMmcyTWk4eE5UQTNPVFE1TmpNNE5EVTBNaTgzTmpoZk1ESXdNREF3TURBd01EQXdabUkyTXpBd01ESXdNR0kyWDBSRkxtcHdad3wxODVjNTZkYjVlMWNmMmE3MGYyYWEwNzAyMzkxNjE4ZmQwNmIxYTE5YjQ1MmNkNzc5OWNhNGZiMWExYjRjZDdi","altText":"768_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4N3xpbWFnZS9qcGVnfGFESmtMMmcyT1M4eE5UQTNPVFE1TmpVNE1URTFNQzgwT0RCZk1ESXdNREF3TURBd01EQXdabUkyTXpBd01ESXdNR0kyWDBSRkxtcHdad3w1N2U1ZjYyZDM1ODAzZWEwMmQxYzY1MTZjMTY3ZjNlMzE0NmMyMDM1MWJlMThhN2RkMzkzOTlkYzBiMzc4MGUz","altText":"480_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YURKaEwyZzJZeTh4TlRBM09UUTVOalkwTmpZNE5pOHlNREJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDgxYWVkMzY1NGFiZjg2ZmQwMzQ5YmZmYjBlMTY1Y2ZmYzMxZjQ3ZTE0MDZkYTNlY2ZkMDZhNTU2YzVkMWEwZjQ","altText":"200_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUyfGltYWdlL2pwZWd8YURjMUwyaGpOQzh4TlRBM09UUTVOekV3TlRRek9DOHhNakJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDNiYTY5MWVkM2ViNGUwNTMyNzFlZDM1MDVjMjA0MTg1MzJhMjJjZGMwOWU5ODYxNDg2M2NhNzNmYTU0YTgzMTI","altText":"120_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDg3NXxpbWFnZS9qcGVnfGFHWmlMMmd3Tnk4eE5UQTNPVFE1TlRNek5UazJOZ3w4MmUxMWYwZWUzMjY3ZjAxYTE2MmE0ZjNmN2QxY2M1MzM5OWM2M2I0OGY4YjhjN2Q0MDZmZmRkMmFmYzlkODRj","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURKbUwyaG1NQzh4TlRBMk5qZ3lOemt4TlRJNU5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w4YmE0ZDA1ODlkYjg1OTk2NzE1YTkxOTdhYjkyMjU5MWViMzY3ZDM1NGJlYmJiYmVmNTMxNGNkN2Y4OGQyNzM0","altText":"1440_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdZd0wyaG1NQzh4TlRBMk5qZ3lOems0TURnek1DOHhNamd3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3xlMWEzM2VlMzQyMTUwOGRiZWM5YTcyODI4MmU4NDkxMDg2MjdmYmU4YTI5ZmJhYmRiZDVhM2RhNjIwMGFiYTYy","altText":"1280_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURZMUwyaGpOQzh4TlRBMk5qZ3lPREEwTmpNMk5pOHhNREkwWHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w5NjM0NDU3MTQ1YjVkZGE1NWZiZjY3NmQ4MWM5MWFlM2ZlMGFmZWI4MmViMmI1ZDI5MTVlMTg2ZGRhOTcyMzkz","altText":"1024_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdFMkwyaGpNQzh4TlRBMk5qZ3lPREUzTnpRek9DODNOamhmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlZGQzM2Q2YzYxYzYxMzEwZTBlMDY1YjM1MmJhY2Y1NzZmZTM4NmY1MDdhNmYzYjcwMzU3ZmE5ODVkZTEyNjA","altText":"768_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdRMUwyaGlPUzh4TlRBMk5qZ3lPRE0zTkRBME5pODBPREJmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4ODIwNzBiMmMzYTNkODk1NzljMGQ1NWExYWI3OGIyNDRmMzRlMzFjOWFkMzhlYzYzMWIwMmFmNTAyOTY5Y2I","altText":"480_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR1V3TDJoaE9DOHhOVEEyTmpneU9EZzJOVFUyTmk4eE1qQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ5MTg1N2JiYTFiZWNlMDUyYWQxN2E2NzQ2MTVjYzVlYTc5NWI0YmIwYTMxODY0OWZjNzk4MzBkZjZiNjFlZA","altText":"120_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDEyfGltYWdlL2pwZWd8YURWaEwyaGtNaTh4TlRBMk5qZ3lOekE1TmpBNU5BfDk0YTNlN2ViNDk3OTY4YWUxODkwMzUyNWQ4Y2EwYjVjYmVjNjY4ZmQwNjFkMGQ4MjMwMGY1YmJiNjMyYWNmOTk","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR013TDJoaU5TOHhOVEEzTURnMk9UZ3hOVE15Tmk4eU1EQXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfGI1Yjc5ODRiODI1MTE3MDJmZDYyYzU0ZDg5ZmZkMzA5Y2VjOGU4ZDZkNzYzYTBiNDk3MTczMDMyZmVkM2YzMjk","altText":"2000_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhR1EyTDJoaU9TOHhOVEEzTURnMk9UazNPVEUyTmk4eE5EUXdYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfDFjYmZhODRmYzcxZWMyZDFmYTE5ZjNiMmYwYTZmNzgyMzdjZjA2Njc3YzQxOWU0OTEzMTA1OWM2YmVlOTM5YjA","altText":"1440_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMDl8aW1hZ2UvanBlZ3xhRGsxTDJnMFlTOHhOVEEzTURnM01ERXhNREl6T0M4eE1qZ3dYekF5TURBd01EQXdNREF3TUdZMlpXSXdNREF5TURCaU5sOUVSUzVxY0djfDA3Mzc5Y2E5NjdiODhiZTc3MWQ3OTM3OTA1YjUwZTBiYWUzZjc0YjhhYjdkZTZjNDkwYTVkOTk5ZDg1MTE4NzA","altText":"1280_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDc0OHxpbWFnZS9qcGVnfGFHUTJMMmcwTmk4eE5UQTNNRGczTURJME1UTXhNQzh4TURJMFh6QXlNREF3TURBd01EQXdNR1kyWldJd01EQXlNREJpTmw5RVJTNXFjR2N8MzUxMWMzYTljZjFiMDk4MTRlZGMwZDYyODA1YjBmNjBmMGRkNmY0M2NkZDgwNWQ1ZWZhYmVkZjBmMDdkZjlhMQ","altText":"1024_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQwM3xpbWFnZS9qcGVnfGFEQTRMMmd6WkM4eE5UQTNNRGczTURVd016UTFOQzgzTmpoZk1ESXdNREF3TURBd01EQXdaalpsWWpBd01ESXdNR0kyWDBSRkxtcHdad3wwYjMwNDFjY2U4NDNmMGI5NzE3ZjZjMjBiMDZhZGE4ZmE5YzM4ZmZkNDczZDE5NDQ2YThhM2M4YTk2N2ZkMDg4","altText":"768_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4MHxpbWFnZS9qcGVnfGFETTNMMmd6Tmk4eE5UQTNNRGczTURjd01EQTJNaTgwT0RCZk1ESXdNREF3TURBd01EQXdaalpsWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiMzE1YWRiYzRjZWIxYmQwYTk0Njc4OGIwOWNhYjVkZGI1ZTM0MjMwY2YxMjQ3YzlmMGFjMjNmYTU5NTA4NDIz","altText":"480_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURjNEwyZ3pNaTh4TlRBM01EZzNNRGd6TVRFek5DOHlNREJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDVjMGE3MzRlYTRlMWZkZGEwYjc0YTgzZGU0NTU3MDA3NzYzNWE0MDk4MjAzOGE1Y2NhNzNlZmQ4NDI2NGE","altText":"200_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000f6eb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc1fGltYWdlL2pwZWd8YURabEwyZ3lNeTh4TlRBM01EZzNNVEk0T1RnNE5pOHhNakJmTURJd01EQXdNREF3TURBd1pqWmxZakF3TURJd01HSTJYMFJGTG1wd1p3fDFkODllMjgyZjE0ODQ3YjAxZjRhMjY0Y2Y4MmFhNjZhN2EzMTliYzE3ZDQ1ZGZkOTkwZDYzZmY2MmJhOGE0NzQ","altText":"120_020000000000f6eb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTY1MzZ8aW1hZ2UvanBlZ3xhREkwTDJoaE1pOHhOVEEzTURnMk9USTVNVEF6T0F8MjFiZWM5MTI3ZGIwY2NkN2VhYzA1ODIxNDQ5NTc3ZDYzMjM0Y2JiYTZiZTViODM5MTE5NjlmNTk2MGUyODc0MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000000f6eb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YURKaEwyZzJZeTh4TlRBM09UUTVOalkwTmpZNE5pOHlNREJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDgxYWVkMzY1NGFiZjg2ZmQwMzQ5YmZmYjBlMTY1Y2ZmYzMxZjQ3ZTE0MDZkYTNlY2ZkMDZhNTU2YzVkMWEwZjQ","altText":"200_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YURKaEwyZzJZeTh4TlRBM09UUTVOalkwTmpZNE5pOHlNREJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDgxYWVkMzY1NGFiZjg2ZmQwMzQ5YmZmYjBlMTY1Y2ZmYzMxZjQ3ZTE0MDZkYTNlY2ZkMDZhNTU2YzVkMWEwZjQ","altText":"200_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVXpMMmd3Tmk4eE5UQTNPVFE1TlRjNU5EY3hPQzh5TURBd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8Zjc5NzBiNjQwNDY4ODJkZmM0YTFjM2U2ZTU0NjI2NTEwMDVmYzRlNzY2YWQ0ZDhiN2Y0ZWQxMTU1ZTUyM2VjZg","altText":"2000_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFESXpMMmd3WkM4eE5UQTNPVFE1TlRrNU1UTXlOaTh4TkRRd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZTM4ZDVlMzJjMTk1NzRmYmQxNWFiYzJjNGZjODNjNzQxNWRjNWViOWQ0MzY1YzQyNzc1ODJiNDdiOTJjMTkyZQ","altText":"1440_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEaGpMMmcxWWk4eE5UQTNPVFE1TmpFNE56a3pOQzh4TWpnd1h6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8NGI5YWIxMzU5ZmQzYzM1ZjY2ODE4NDNmNmE2Y2JhZThlODE5ZWJhYTY2NjcyZGRlM2YxZjBjMzM2MDE3ZGMwNA","altText":"1280_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEbGtMMmcxWlM4eE5UQTNPVFE1TmpJMU16UTNNQzh4TURJMFh6QXlNREF3TURBd01EQXdNR1ppTmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg4MzdhODlhMzMwYzJjNjFmNjFmMTYyYTcwN2RiZTA5YTljMTg0ZDIxYjBiNWNmNmM3N2Y1YWFmMGYyZjlmMg","altText":"1024_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY1MHxpbWFnZS9qcGVnfGFEVmpMMmcyTWk4eE5UQTNPVFE1TmpNNE5EVTBNaTgzTmpoZk1ESXdNREF3TURBd01EQXdabUkyTXpBd01ESXdNR0kyWDBSRkxtcHdad3wxODVjNTZkYjVlMWNmMmE3MGYyYWEwNzAyMzkxNjE4ZmQwNmIxYTE5YjQ1MmNkNzc5OWNhNGZiMWExYjRjZDdi","altText":"768_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4N3xpbWFnZS9qcGVnfGFESmtMMmcyT1M4eE5UQTNPVFE1TmpVNE1URTFNQzgwT0RCZk1ESXdNREF3TURBd01EQXdabUkyTXpBd01ESXdNR0kyWDBSRkxtcHdad3w1N2U1ZjYyZDM1ODAzZWEwMmQxYzY1MTZjMTY3ZjNlMzE0NmMyMDM1MWJlMThhN2RkMzkzOTlkYzBiMzc4MGUz","altText":"480_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YURKaEwyZzJZeTh4TlRBM09UUTVOalkwTmpZNE5pOHlNREJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDgxYWVkMzY1NGFiZjg2ZmQwMzQ5YmZmYjBlMTY1Y2ZmYzMxZjQ3ZTE0MDZkYTNlY2ZkMDZhNTU2YzVkMWEwZjQ","altText":"200_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000fb63000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUyfGltYWdlL2pwZWd8YURjMUwyaGpOQzh4TlRBM09UUTVOekV3TlRRek9DOHhNakJmTURJd01EQXdNREF3TURBd1ptSTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDNiYTY5MWVkM2ViNGUwNTMyNzFlZDM1MDVjMjA0MTg1MzJhMjJjZGMwOWU5ODYxNDg2M2NhNzNmYTU0YTgzMTI","altText":"120_020000000000fb63000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDg3NXxpbWFnZS9qcGVnfGFHWmlMMmd3Tnk4eE5UQTNPVFE1TlRNek5UazJOZ3w4MmUxMWYwZWUzMjY3ZjAxYTE2MmE0ZjNmN2QxY2M1MzM5OWM2M2I0OGY4YjhjN2Q0MDZmZmRkMmFmYzlkODRj","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000000000fb63000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURKbUwyaG1NQzh4TlRBMk5qZ3lOemt4TlRJNU5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w4YmE0ZDA1ODlkYjg1OTk2NzE1YTkxOTdhYjkyMjU5MWViMzY3ZDM1NGJlYmJiYmVmNTMxNGNkN2Y4OGQyNzM0","altText":"1440_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdZd0wyaG1NQzh4TlRBMk5qZ3lOems0TURnek1DOHhNamd3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3xlMWEzM2VlMzQyMTUwOGRiZWM5YTcyODI4MmU4NDkxMDg2MjdmYmU4YTI5ZmJhYmRiZDVhM2RhNjIwMGFiYTYy","altText":"1280_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURZMUwyaGpOQzh4TlRBMk5qZ3lPREEwTmpNMk5pOHhNREkwWHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w5NjM0NDU3MTQ1YjVkZGE1NWZiZjY3NmQ4MWM5MWFlM2ZlMGFmZWI4MmViMmI1ZDI5MTVlMTg2ZGRhOTcyMzkz","altText":"1024_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdFMkwyaGpNQzh4TlRBMk5qZ3lPREUzTnpRek9DODNOamhmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlZGQzM2Q2YzYxYzYxMzEwZTBlMDY1YjM1MmJhY2Y1NzZmZTM4NmY1MDdhNmYzYjcwMzU3ZmE5ODVkZTEyNjA","altText":"768_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdRMUwyaGlPUzh4TlRBMk5qZ3lPRE0zTkRBME5pODBPREJmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4ODIwNzBiMmMzYTNkODk1NzljMGQ1NWExYWI3OGIyNDRmMzRlMzFjOWFkMzhlYzYzMWIwMmFmNTAyOTY5Y2I","altText":"480_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR1V3TDJoaE9DOHhOVEEyTmpneU9EZzJOVFUyTmk4eE1qQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ5MTg1N2JiYTFiZWNlMDUyYWQxN2E2NzQ2MTVjYzVlYTc5NWI0YmIwYTMxODY0OWZjNzk4MzBkZjZiNjFlZA","altText":"120_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDEyfGltYWdlL2pwZWd8YURWaEwyaGtNaTh4TlRBMk5qZ3lOekE1TmpBNU5BfDk0YTNlN2ViNDk3OTY4YWUxODkwMzUyNWQ4Y2EwYjVjYmVjNjY4ZmQwNjFkMGQ4MjMwMGY1YmJiNjMyYWNmOTk","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002e529000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2002-6301","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2002-6301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2002-6301"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918964920","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60520128","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2002-6301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.