[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2002-6304","name":"3-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2002-6304","description":"<h2>Through terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2002-6304) makes connections quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. The dimensions are 5.2 x 52.6 x 45.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the three clamping points The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to angled front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjUwMDR8aW1hZ2UvanBlZ3xhRGxrTDJoaE1TOHhOVEEyT0RFeE5qVXhOamc1TkF8MDBlZjZmMDYyNWNlNGI1OGE0YTY2ODQ0ZGUzMzFiNjcyMWU5MjJjMTdjODhiMDdhY2I4NGU3OTFiZDk4OWZlMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRGxpTDJnek55OHhOVEEyT0RFeE56VXpNamN3TWk4eE5EUXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDJlODU2YmEyYmI0NDE3MGU5MTI5MGNhNjNkM2MzODJhYmRmOTJmYmViYWMwMGY2ODc4NWQ2ZWM4OGUzNjcyMTg","altText":"1440_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhREZrTDJnek1DOHhOVEEyT0RFeE56YzVORGcwTmk4eE1qZ3dYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfGQ5NDk4MTg1N2E1YmJiMjcyZWMwZTQzNzNmN2VmYWI1MjJmNWIyMTBiZWI5MjM5NDk4NWNlZGUxNjVlYzY0MTE","altText":"1280_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODkxN3xpbWFnZS9qcGVnfGFEQTFMMmd5TVM4eE5UQTJPREV4T0RBeU5ESXlNaTh4TURJMFh6QXlNREF3TURBd01EQXdNVEExTkdZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTYxZmIyMzQ1NzAyZTM2ZGQ1OGM4MWNjZTU3MGQ1YWNkN2Y0NjgwMWUwODZkMDQyM2Q5NjIzZTQ2MWZkZjJmZA","altText":"1024_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM1MXxpbWFnZS9qcGVnfGFHUTFMMmd5Tnk4eE5UQTJPREV4T0RJeU1EZ3pNQzgzTmpoZk1ESXdNREF3TURBd01EQXhNRFUwWmpBd01ESXdNR0kyWDBSRkxtcHdad3w5ZTBlZmVmODM4M2JmM2M1ZTRhZmRmYjdmMGYxNTIzMjgxMjkyNjc1ZmY2Mzk5MDVlMjIxZjg1ZmIxODk3OGY0","altText":"768_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzI2NXxpbWFnZS9qcGVnfGFEVXpMMmd5Wmk4eE5UQTJPREV4T0RRNE1qazNOQzgwT0RCZk1ESXdNREF3TURBd01EQXhNRFUwWmpBd01ESXdNR0kyWDBSRkxtcHdad3w1YTA3YTA1ZjBjZjRhZjdmOGFkNjk5ZDYzOGFlY2Y4YjU0MmNlNzFhNjM4NzllYTI5YTA2MjkyOGU5ZjVlMjVh","altText":"480_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk4fGltYWdlL2pwZWd8YURneUwyZzVOUzh4TlRBMk9ERXhPVE0yTnpjeE1DOHhNakJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGEzN2U5NTNhMDcyN2RiODQ0NmYxY2E4ZTdkZTZmZWEyY2JmYTJjMDRjYmRkNDQyYjRlYWQxNTgzMjEzNDg1NWM","altText":"120_020000000001054f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRGxpTDJnek55OHhOVEEyT0RFeE56VXpNamN3TWk4eE5EUXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDJlODU2YmEyYmI0NDE3MGU5MTI5MGNhNjNkM2MzODJhYmRmOTJmYmViYWMwMGY2ODc4NWQ2ZWM4OGUzNjcyMTg","altText":"1440_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhREZrTDJnek1DOHhOVEEyT0RFeE56YzVORGcwTmk4eE1qZ3dYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfGQ5NDk4MTg1N2E1YmJiMjcyZWMwZTQzNzNmN2VmYWI1MjJmNWIyMTBiZWI5MjM5NDk4NWNlZGUxNjVlYzY0MTE","altText":"1280_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODkxN3xpbWFnZS9qcGVnfGFEQTFMMmd5TVM4eE5UQTJPREV4T0RBeU5ESXlNaTh4TURJMFh6QXlNREF3TURBd01EQXdNVEExTkdZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTYxZmIyMzQ1NzAyZTM2ZGQ1OGM4MWNjZTU3MGQ1YWNkN2Y0NjgwMWUwODZkMDQyM2Q5NjIzZTQ2MWZkZjJmZA","altText":"1024_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM1MXxpbWFnZS9qcGVnfGFHUTFMMmd5Tnk4eE5UQTJPREV4T0RJeU1EZ3pNQzgzTmpoZk1ESXdNREF3TURBd01EQXhNRFUwWmpBd01ESXdNR0kyWDBSRkxtcHdad3w5ZTBlZmVmODM4M2JmM2M1ZTRhZmRmYjdmMGYxNTIzMjgxMjkyNjc1ZmY2Mzk5MDVlMjIxZjg1ZmIxODk3OGY0","altText":"768_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzI2NXxpbWFnZS9qcGVnfGFEVXpMMmd5Wmk4eE5UQTJPREV4T0RRNE1qazNOQzgwT0RCZk1ESXdNREF3TURBd01EQXhNRFUwWmpBd01ESXdNR0kyWDBSRkxtcHdad3w1YTA3YTA1ZjBjZjRhZjdmOGFkNjk5ZDYzOGFlY2Y4YjU0MmNlNzFhNjM4NzllYTI5YTA2MjkyOGU5ZjVlMjVh","altText":"480_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk4fGltYWdlL2pwZWd8YURneUwyZzVOUzh4TlRBMk9ERXhPVE0yTnpjeE1DOHhNakJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGEzN2U5NTNhMDcyN2RiODQ0NmYxY2E4ZTdkZTZmZWEyY2JmYTJjMDRjYmRkNDQyYjRlYWQxNTgzMjEzNDg1NWM","altText":"120_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjUwMDR8aW1hZ2UvanBlZ3xhRGxrTDJoaE1TOHhOVEEyT0RFeE5qVXhOamc1TkF8MDBlZjZmMDYyNWNlNGI1OGE0YTY2ODQ0ZGUzMzFiNjcyMWU5MjJjMTdjODhiMDdhY2I4NGU3OTFiZDk4OWZlMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURreEwyZzJOQzh4TlRBM056YzFPREl6T0RjMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjQxMGE3YzkyNWYzOGY4MjljNjg4YmUyZjczM2I3MzUzYzc2YjMxYjljNmYyNGU0ZjY3NTdjYWRmNjdjMDM","altText":"200_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURreEwyZzJOQzh4TlRBM056YzFPREl6T0RjMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjQxMGE3YzkyNWYzOGY4MjljNjg4YmUyZjczM2I3MzUzYzc2YjMxYjljNmYyNGU0ZjY3NTdjYWRmNjdjMDM","altText":"200_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEaGhMMmhpWkM4eE5UQTNOemMxTnpjeE5EUTJNaTh4TkRRd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8OGVlNjQ2MzQwZWMxNDNjMWFhZmU0MTJlZTgzOTAzZGQzM2E3YTVhYzc2NWFlYmM5MTM3N2Y4OWYyZWJiZjk0Nw","altText":"1440_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFHUmpMMmhpWXk4eE5UQTNOemMxTnpjM09UazVPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8ODcyYjQ4YTgzNjZjODA4NzIxZGQyMTViNGUzYjExMjU3YzAxN2E5NGVhYWE0MzVjNjI5MzE2NzhlNTA1ZjZlOA","altText":"1280_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFHSTVMMmhpTmk4eE5UQTNOemMxTnpreE1UQTNNQzh4TURJMFh6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8Yjc3YTgxNWRlMDkzYzg0OGU3YmZjN2MwZTUyNWFkNjRkYTU5ODdmODJmOGZkOWFkNDA0ZWY2NWJjYTAyYTFkZQ","altText":"1024_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEUmxMMmcyWWk4eE5UQTNOemMxT0RBME1qRTBNaTgzTmpoZk1ESXdNREF3TURBd01EQXhNR0U0TXpBd01ESXdNR0kyWDBSRkxtcHdad3xkY2EyYWM0MzE0NWZjZDA3MjNiZTRlOTI4ZWU3MWM0ZThhZTFkZWY0NWY1MTY1YzkxYzQxNDI2ZDk3NTBjYmMz","altText":"768_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyNHxpbWFnZS9qcGVnfGFEVXhMMmcyT0M4eE5UQTNOemMxT0RFd056WTNPQzgwT0RCZk1ESXdNREF3TURBd01EQXhNR0U0TXpBd01ESXdNR0kyWDBSRkxtcHdad3xhMWQ3ZjM2N2Q2NTVkZmI4ODE1ODBlZjI4YjE4Mjg1OGY1NzkyNTJmODc5MzQzMjA4YjQxYjcxYmZhYjE3NGEz","altText":"480_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURreEwyZzJOQzh4TlRBM056YzFPREl6T0RjMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjQxMGE3YzkyNWYzOGY4MjljNjg4YmUyZjczM2I3MzUzYzc2YjMxYjljNmYyNGU0ZjY3NTdjYWRmNjdjMDM","altText":"200_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA0fGltYWdlL2pwZWd8YURBeUwyZzFZUzh4TlRBM056YzFPRFUyTmpRek1DOHhNakJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fGE5YmI1Zjg5ZWYwNTViN2U0MzBmMTdjNThkZDIzOTJjNTFlZjZkYzJmMGMwYzZlNWMzZDcxMTUwMTcwOTc2NWE","altText":"120_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTMzN3xpbWFnZS9qcGVnfGFESTRMMmhqWlM4eE5UQTNOemMxTnpJMU5UY3hNQXw0NjliNTgxNTI1ZmJiY2RiYjA4ZGI4OTNiZWIyMTYwNjA2MGJiMzg2YTliZDMyYzJiNGU2YTEzMDVlNjdiNjky","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURKbUwyaG1NQzh4TlRBMk5qZ3lOemt4TlRJNU5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w4YmE0ZDA1ODlkYjg1OTk2NzE1YTkxOTdhYjkyMjU5MWViMzY3ZDM1NGJlYmJiYmVmNTMxNGNkN2Y4OGQyNzM0","altText":"1440_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdZd0wyaG1NQzh4TlRBMk5qZ3lOems0TURnek1DOHhNamd3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3xlMWEzM2VlMzQyMTUwOGRiZWM5YTcyODI4MmU4NDkxMDg2MjdmYmU4YTI5ZmJhYmRiZDVhM2RhNjIwMGFiYTYy","altText":"1280_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURZMUwyaGpOQzh4TlRBMk5qZ3lPREEwTmpNMk5pOHhNREkwWHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w5NjM0NDU3MTQ1YjVkZGE1NWZiZjY3NmQ4MWM5MWFlM2ZlMGFmZWI4MmViMmI1ZDI5MTVlMTg2ZGRhOTcyMzkz","altText":"1024_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdFMkwyaGpNQzh4TlRBMk5qZ3lPREUzTnpRek9DODNOamhmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlZGQzM2Q2YzYxYzYxMzEwZTBlMDY1YjM1MmJhY2Y1NzZmZTM4NmY1MDdhNmYzYjcwMzU3ZmE5ODVkZTEyNjA","altText":"768_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdRMUwyaGlPUzh4TlRBMk5qZ3lPRE0zTkRBME5pODBPREJmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4ODIwNzBiMmMzYTNkODk1NzljMGQ1NWExYWI3OGIyNDRmMzRlMzFjOWFkMzhlYzYzMWIwMmFmNTAyOTY5Y2I","altText":"480_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR1V3TDJoaE9DOHhOVEEyTmpneU9EZzJOVFUyTmk4eE1qQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ5MTg1N2JiYTFiZWNlMDUyYWQxN2E2NzQ2MTVjYzVlYTc5NWI0YmIwYTMxODY0OWZjNzk4MzBkZjZiNjFlZA","altText":"120_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDEyfGltYWdlL2pwZWd8YURWaEwyaGtNaTh4TlRBMk5qZ3lOekE1TmpBNU5BfDk0YTNlN2ViNDk3OTY4YWUxODkwMzUyNWQ4Y2EwYjVjYmVjNjY4ZmQwNjFkMGQ4MjMwMGY1YmJiNjMyYWNmOTk","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRFppTDJnelpTOHhOVEEyT0RFeE56TXpOakE1TkM4eU1EQXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDI3MTlhMTIyNmEwMTI3YjUyNDc1MzY2YTZhYTcwYjI4MzQ3Mjk1YmZhMjc2MTViYmJkMWQ3NjhlYjk0ZjMwYzQ","altText":"2000_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhRGxpTDJnek55OHhOVEEyT0RFeE56VXpNamN3TWk4eE5EUXdYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfDJlODU2YmEyYmI0NDE3MGU5MTI5MGNhNjNkM2MzODJhYmRmOTJmYmViYWMwMGY2ODc4NWQ2ZWM4OGUzNjcyMTg","altText":"1440_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0NDV8aW1hZ2UvanBlZ3xhREZrTDJnek1DOHhOVEEyT0RFeE56YzVORGcwTmk4eE1qZ3dYekF5TURBd01EQXdNREF3TVRBMU5HWXdNREF5TURCaU5sOUVSUzVxY0djfGQ5NDk4MTg1N2E1YmJiMjcyZWMwZTQzNzNmN2VmYWI1MjJmNWIyMTBiZWI5MjM5NDk4NWNlZGUxNjVlYzY0MTE","altText":"1280_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODkxN3xpbWFnZS9qcGVnfGFEQTFMMmd5TVM4eE5UQTJPREV4T0RBeU5ESXlNaTh4TURJMFh6QXlNREF3TURBd01EQXdNVEExTkdZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTYxZmIyMzQ1NzAyZTM2ZGQ1OGM4MWNjZTU3MGQ1YWNkN2Y0NjgwMWUwODZkMDQyM2Q5NjIzZTQ2MWZkZjJmZA","altText":"1024_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM1MXxpbWFnZS9qcGVnfGFHUTFMMmd5Tnk4eE5UQTJPREV4T0RJeU1EZ3pNQzgzTmpoZk1ESXdNREF3TURBd01EQXhNRFUwWmpBd01ESXdNR0kyWDBSRkxtcHdad3w5ZTBlZmVmODM4M2JmM2M1ZTRhZmRmYjdmMGYxNTIzMjgxMjkyNjc1ZmY2Mzk5MDVlMjIxZjg1ZmIxODk3OGY0","altText":"768_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzI2NXxpbWFnZS9qcGVnfGFEVXpMMmd5Wmk4eE5UQTJPREV4T0RRNE1qazNOQzgwT0RCZk1ESXdNREF3TURBd01EQXhNRFUwWmpBd01ESXdNR0kyWDBSRkxtcHdad3w1YTA3YTA1ZjBjZjRhZjdmOGFkNjk5ZDYzOGFlY2Y4YjU0MmNlNzFhNjM4NzllYTI5YTA2MjkyOGU5ZjVlMjVh","altText":"480_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU2fGltYWdlL2pwZWd8YUdOaUwyZ3pPQzh4TlRBMk9ERXhPRGN4TWpNMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGFiMWMxOTE2NjQzYTY1M2VmMGMxYTAyNTE2ZjJhMTAyYmVkM2ViNmQyMzBhYmMyMGE0MzYxNDY0ZDBiNzU0NTY","altText":"200_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000001054f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk4fGltYWdlL2pwZWd8YURneUwyZzVOUzh4TlRBMk9ERXhPVE0yTnpjeE1DOHhNakJmTURJd01EQXdNREF3TURBeE1EVTBaakF3TURJd01HSTJYMFJGTG1wd1p3fGEzN2U5NTNhMDcyN2RiODQ0NmYxY2E4ZTdkZTZmZWEyY2JmYTJjMDRjYmRkNDQyYjRlYWQxNTgzMjEzNDg1NWM","altText":"120_020000000001054f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjUwMDR8aW1hZ2UvanBlZ3xhRGxrTDJoaE1TOHhOVEEyT0RFeE5qVXhOamc1TkF8MDBlZjZmMDYyNWNlNGI1OGE0YTY2ODQ0ZGUzMzFiNjcyMWU5MjJjMTdjODhiMDdhY2I4NGU3OTFiZDk4OWZlMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000001054f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURreEwyZzJOQzh4TlRBM056YzFPREl6T0RjMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjQxMGE3YzkyNWYzOGY4MjljNjg4YmUyZjczM2I3MzUzYzc2YjMxYjljNmYyNGU0ZjY3NTdjYWRmNjdjMDM","altText":"200_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURreEwyZzJOQzh4TlRBM056YzFPREl6T0RjMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjQxMGE3YzkyNWYzOGY4MjljNjg4YmUyZjczM2I3MzUzYzc2YjMxYjljNmYyNGU0ZjY3NTdjYWRmNjdjMDM","altText":"200_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEazVMMmhqTXk4eE5UQTNOemMxTnpVNE16TTVNQzh5TURBd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMjM4ZjMxZjdiYTA2ZGJlYTJhZmM2NzU4MjgyOWE0NDc2YjdkNzcwYmVkODk3N2RjNmQ3NjhmNGNjZjYwYw","altText":"2000_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEaGhMMmhpWkM4eE5UQTNOemMxTnpjeE5EUTJNaTh4TkRRd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8OGVlNjQ2MzQwZWMxNDNjMWFhZmU0MTJlZTgzOTAzZGQzM2E3YTVhYzc2NWFlYmM5MTM3N2Y4OWYyZWJiZjk0Nw","altText":"1440_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFHUmpMMmhpWXk4eE5UQTNOemMxTnpjM09UazVPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8ODcyYjQ4YTgzNjZjODA4NzIxZGQyMTViNGUzYjExMjU3YzAxN2E5NGVhYWE0MzVjNjI5MzE2NzhlNTA1ZjZlOA","altText":"1280_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFHSTVMMmhpTmk4eE5UQTNOemMxTnpreE1UQTNNQzh4TURJMFh6QXlNREF3TURBd01EQXdNVEJoT0RNd01EQXlNREJpTmw5RVJTNXFjR2N8Yjc3YTgxNWRlMDkzYzg0OGU3YmZjN2MwZTUyNWFkNjRkYTU5ODdmODJmOGZkOWFkNDA0ZWY2NWJjYTAyYTFkZQ","altText":"1024_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4NHxpbWFnZS9qcGVnfGFEUmxMMmcyWWk4eE5UQTNOemMxT0RBME1qRTBNaTgzTmpoZk1ESXdNREF3TURBd01EQXhNR0U0TXpBd01ESXdNR0kyWDBSRkxtcHdad3xkY2EyYWM0MzE0NWZjZDA3MjNiZTRlOTI4ZWU3MWM0ZThhZTFkZWY0NWY1MTY1YzkxYzQxNDI2ZDk3NTBjYmMz","altText":"768_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyNHxpbWFnZS9qcGVnfGFEVXhMMmcyT0M4eE5UQTNOemMxT0RFd056WTNPQzgwT0RCZk1ESXdNREF3TURBd01EQXhNR0U0TXpBd01ESXdNR0kyWDBSRkxtcHdad3xhMWQ3ZjM2N2Q2NTVkZmI4ODE1ODBlZjI4YjE4Mjg1OGY1NzkyNTJmODc5MzQzMjA4YjQxYjcxYmZhYjE3NGEz","altText":"480_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURreEwyZzJOQzh4TlRBM056YzFPREl6T0RjMU1DOHlNREJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjQxMGE3YzkyNWYzOGY4MjljNjg4YmUyZjczM2I3MzUzYzc2YjMxYjljNmYyNGU0ZjY3NTdjYWRmNjdjMDM","altText":"200_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000000010a83000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA0fGltYWdlL2pwZWd8YURBeUwyZzFZUzh4TlRBM056YzFPRFUyTmpRek1DOHhNakJmTURJd01EQXdNREF3TURBeE1HRTRNekF3TURJd01HSTJYMFJGTG1wd1p3fGE5YmI1Zjg5ZWYwNTViN2U0MzBmMTdjNThkZDIzOTJjNTFlZjZkYzJmMGMwYzZlNWMzZDcxMTUwMTcwOTc2NWE","altText":"120_0200000000010a83000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTMzN3xpbWFnZS9qcGVnfGFESTRMMmhqWlM4eE5UQTNOemMxTnpJMU5UY3hNQXw0NjliNTgxNTI1ZmJiY2RiYjA4ZGI4OTNiZWIyMTYwNjA2MGJiMzg2YTliZDMyYzJiNGU2YTEzMDVlNjdiNjky","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000000010a83000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdNNUwyaGxPUzh4TlRBMk5qZ3lOemMxTVRRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w3MzhlOGU5MTBkOGZlNWUzNjY0NDQ5NTExMjhiNjUxYzdkYmQzOWVjZmIzNGVlMDg1NTJhMGM2Y2RjYWRmMDAz","altText":"2000_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURKbUwyaG1NQzh4TlRBMk5qZ3lOemt4TlRJNU5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w4YmE0ZDA1ODlkYjg1OTk2NzE1YTkxOTdhYjkyMjU5MWViMzY3ZDM1NGJlYmJiYmVmNTMxNGNkN2Y4OGQyNzM0","altText":"1440_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdZd0wyaG1NQzh4TlRBMk5qZ3lOems0TURnek1DOHhNamd3WHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3xlMWEzM2VlMzQyMTUwOGRiZWM5YTcyODI4MmU4NDkxMDg2MjdmYmU4YTI5ZmJhYmRiZDVhM2RhNjIwMGFiYTYy","altText":"1280_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YURZMUwyaGpOQzh4TlRBMk5qZ3lPREEwTmpNMk5pOHhNREkwWHpBeU1EQXdNREU1TURBd01tVTFNamt3TURBeE1EQmlObDlFUlM1cWNHY3w5NjM0NDU3MTQ1YjVkZGE1NWZiZjY3NmQ4MWM5MWFlM2ZlMGFmZWI4MmViMmI1ZDI5MTVlMTg2ZGRhOTcyMzkz","altText":"1024_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdFMkwyaGpNQzh4TlRBMk5qZ3lPREUzTnpRek9DODNOamhmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlZGQzM2Q2YzYxYzYxMzEwZTBlMDY1YjM1MmJhY2Y1NzZmZTM4NmY1MDdhNmYzYjcwMzU3ZmE5ODVkZTEyNjA","altText":"768_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyfGltYWdlL2pwZWd8YUdRMUwyaGlPUzh4TlRBMk5qZ3lPRE0zTkRBME5pODBPREJmTURJd01EQXdNVGt3TURBeVpUVXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4ODIwNzBiMmMzYTNkODk1NzljMGQ1NWExYWI3OGIyNDRmMzRlMzFjOWFkMzhlYzYzMWIwMmFmNTAyOTY5Y2I","altText":"480_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDh8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTmpneU9EUTNNak0xTUM4eU1EQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWZiMDgxNmIzMDljMjU1MDE3ZWEyZGMwM2Q0YzA5NGM4ZmZjMWZjNTE3ODQ1Y2NjYjAxNzJmY2E1YjEyZmZjZQ","altText":"200_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002e529000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR1V3TDJoaE9DOHhOVEEyTmpneU9EZzJOVFUyTmk4eE1qQmZNREl3TURBd01Ua3dNREF5WlRVeU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ5MTg1N2JiYTFiZWNlMDUyYWQxN2E2NzQ2MTVjYzVlYTc5NWI0YmIwYTMxODY0OWZjNzk4MzBkZjZiNjFlZA","altText":"120_020000190002e529000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002e529000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDEyfGltYWdlL2pwZWd8YURWaEwyaGtNaTh4TlRBMk5qZ3lOekE1TmpBNU5BfDk0YTNlN2ViNDk3OTY4YWUxODkwMzUyNWQ4Y2EwYjVjYmVjNjY4ZmQwNjFkMGQ4MjMwMGY1YmJiNjMyYWNmOTk","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002e529000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2002-6304","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2002-6304","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","2002-6304","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918964944","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60520139","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2002-6304
3-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.