[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2004-1203","name":"2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; red","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2004-1203","description":"<h2>Through terminal block, 2004 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2004-1203) is the perfect way to connect conductors quickly and securely. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 32 A. Conductors should only be connected to this through terminal block if their strip length is between 11 mm and 13 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. The dimensions are 6.2 x 52.3 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. The single potential can connect using the two clamping points The red housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect solution for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjMyOTF8aW1hZ2UvanBlZ3xhREkzTDJnellTOHhOVEEzTWpFek5UQTROakV4TUF8MzY5OTgyOTAwMDA5OTFkYTczZmI3ODRmNzFkYzk0OWVhZWU4ODI1YmU4MDcyZThkY2ZhZWZiZjU0OGM0MzBmNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhRGswTDJnMU5DOHhOVEEzTWpFek5UZ3dOekF3Tmk4eE5EUXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDNmOGVkNmI4NDBiNDg0ZDlhODBjZDY2NTJiYjdiZTY5MTJmMzgyZmUxZGE3MjdhN2E4MmI3YzAzZGYwOGE0ZTY","altText":"1440_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR0psTDJoaE15OHhOVEEzTWpFek5qQTJPVEUxTUM4eE1qZ3dYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfGFmZWI3NGNlZTRiYWVmZTgwMTE5Yjc4YTk1MDU3NDJhOWMyY2Q4YjZjZWY3MDY3M2RhZWM4ZjFlZDE2OWNiN2Y","altText":"1280_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQ1MHxpbWFnZS9qcGVnfGFHRXdMMmhoWkM4eE5UQTNNakV6TmpNek1USTVOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbUpoWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8NTA4ODQwY2ExODcyZGFhOGE0NzI5ODliYjdlZWFkYmZhMTVhYTM1NzE5MTk1ZTU4MWQwOGM2OTk2MjVjNTFkMw","altText":"1024_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzQ2OHxpbWFnZS9qcGVnfGFEVmpMMmhpTkM4eE5UQTNNakV6TmpVeU56a3dNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlZbUZtTWpBd01ERXdNR0kyWDBSRkxtcHdad3w0NzMxM2FjYzA3YmVkMDExMDU1YTJmMjY3ODk1OGU0OTBjNDAzM2E0NmJkMjdiZDRjZjc0YzVmYjgzMjJlMjc2","altText":"768_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU4NHxpbWFnZS9qcGVnfGFHVmxMMmhpWWk4eE5UQTNNakV6TmpjNU1EQTBOaTgwT0RCZk1ESXdNREF3TXpJd01EQXlZbUZtTWpBd01ERXdNR0kyWDBSRkxtcHdad3xhNTZjZGE1NGVkMGQ5ZDc4ZWE4MGEzOWM0MDhiYTY5NDcxZGQ0ZWMwM2Y4ODkwMmU5ZDg2OGIxOGRjMjJlNTA2","altText":"480_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDU5fGltYWdlL2pwZWd8YURSaEwyaGxNUzh4TlRBM01qRXpOelUzTmpRM09DOHhNakJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fDk1YzdmNTlkNmI3NWU4MjlmYzdmZjdhZWMxOTQwNDhjNGViNDYzMDUwOWFkMmMyZjgwYzMwNTE4NjQ3MDY1N2M","altText":"120_020000320002baf2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhRGswTDJnMU5DOHhOVEEzTWpFek5UZ3dOekF3Tmk4eE5EUXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDNmOGVkNmI4NDBiNDg0ZDlhODBjZDY2NTJiYjdiZTY5MTJmMzgyZmUxZGE3MjdhN2E4MmI3YzAzZGYwOGE0ZTY","altText":"1440_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR0psTDJoaE15OHhOVEEzTWpFek5qQTJPVEUxTUM4eE1qZ3dYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfGFmZWI3NGNlZTRiYWVmZTgwMTE5Yjc4YTk1MDU3NDJhOWMyY2Q4YjZjZWY3MDY3M2RhZWM4ZjFlZDE2OWNiN2Y","altText":"1280_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQ1MHxpbWFnZS9qcGVnfGFHRXdMMmhoWkM4eE5UQTNNakV6TmpNek1USTVOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbUpoWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8NTA4ODQwY2ExODcyZGFhOGE0NzI5ODliYjdlZWFkYmZhMTVhYTM1NzE5MTk1ZTU4MWQwOGM2OTk2MjVjNTFkMw","altText":"1024_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzQ2OHxpbWFnZS9qcGVnfGFEVmpMMmhpTkM4eE5UQTNNakV6TmpVeU56a3dNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlZbUZtTWpBd01ERXdNR0kyWDBSRkxtcHdad3w0NzMxM2FjYzA3YmVkMDExMDU1YTJmMjY3ODk1OGU0OTBjNDAzM2E0NmJkMjdiZDRjZjc0YzVmYjgzMjJlMjc2","altText":"768_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU4NHxpbWFnZS9qcGVnfGFHVmxMMmhpWWk4eE5UQTNNakV6TmpjNU1EQTBOaTgwT0RCZk1ESXdNREF3TXpJd01EQXlZbUZtTWpBd01ERXdNR0kyWDBSRkxtcHdad3xhNTZjZGE1NGVkMGQ5ZDc4ZWE4MGEzOWM0MDhiYTY5NDcxZGQ0ZWMwM2Y4ODkwMmU5ZDg2OGIxOGRjMjJlNTA2","altText":"480_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDU5fGltYWdlL2pwZWd8YURSaEwyaGxNUzh4TlRBM01qRXpOelUzTmpRM09DOHhNakJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fDk1YzdmNTlkNmI3NWU4MjlmYzdmZjdhZWMxOTQwNDhjNGViNDYzMDUwOWFkMmMyZjgwYzMwNTE4NjQ3MDY1N2M","altText":"120_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjMyOTF8aW1hZ2UvanBlZ3xhREkzTDJnellTOHhOVEEzTWpFek5UQTROakV4TUF8MzY5OTgyOTAwMDA5OTFkYTczZmI3ODRmNzFkYzk0OWVhZWU4ODI1YmU4MDcyZThkY2ZhZWZiZjU0OGM0MzBmNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdVMEwyaGhOaTh4TlRBNE1EVTRNVE01T0RVMU9DOHlNREJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwNmMxY2E1NGY0YzE1N2E0OTJlMGIzMzUxOTBlMDE1N2RiNDk2ZjRiNWVjM2VjMTNkNGYwYmIzYWU0MDc4Mjk","altText":"200_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdVMEwyaGhOaTh4TlRBNE1EVTRNVE01T0RVMU9DOHlNREJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwNmMxY2E1NGY0YzE1N2E0OTJlMGIzMzUxOTBlMDE1N2RiNDk2ZjRiNWVjM2VjMTNkNGYwYmIzYWU0MDc4Mjk","altText":"200_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEWmtMMmcwTmk4eE5UQTRNRFU0TURZeE1qRXlOaTh4TkRRd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDUxZWY4YjQwOGMzOTE5NThmMzcyZTNjM2IzZWYyOTBiNzY5YjYyZDAwMzBjNTIyNmMxZDNlNTE2NGNkMTk2NQ","altText":"1440_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFESmpMMmcwWVM4eE5UQTRNRFU0TURjME16RTVPQzh4TWpnd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NjQyOTJjZWJjZTk3ZDk3MDNmZGEyNDNkMTVkYmQxNzEwN2QwZmZlMzJiNmQzMjFmOGQ1ZDA2ZWIyMDNmMmMzZQ","altText":"1280_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFHVmlMMmcwWkM4eE5UQTRNRFU0TURnM05ESTNNQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzVkYmNmZGRiNDM0Y2FlZThmYjA0ODkzY2Y1ZDNlOTE0MzZhMDc0Y2MzOTY5YTU0MzU2Mzg2NDgxNzNkMzMwOQ","altText":"1024_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFHSmpMMmc1Wmk4eE5UQTRNRFU0TVRFMk9URTRNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlaalV6WVRBd01ERXdNR0kyWDBSRkxtcHdad3w3YmVmZjcwM2M1YWMwYmViYzdkNzgyNDAyYzk1OWNmMGM2YTBmYjIyNzZkOGZlMjhjMjA4YmQ5MmNlMjZiODRm","altText":"768_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2OXxpbWFnZS9qcGVnfGFHUm1MMmhoTlM4eE5UQTRNRFU0TVRNd01ESTFOQzgwT0RCZk1ESXdNREF3TXpJd01EQXlaalV6WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzOGQ3ZTJmOTNkZWYyNWMyZjk5M2M3ZmE2YmNmYzQzNTEzMjlhOTkwNTZmYzIzMGExMDIxZDIwNjVhYmE3MGY2","altText":"480_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdVMEwyaGhOaTh4TlRBNE1EVTRNVE01T0RVMU9DOHlNREJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwNmMxY2E1NGY0YzE1N2E0OTJlMGIzMzUxOTBlMDE1N2RiNDk2ZjRiNWVjM2VjMTNkNGYwYmIzYWU0MDc4Mjk","altText":"200_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5fGltYWdlL2pwZWd8YURBeEwyaG1ZUzh4TlRBNE1EVTRNakExTXpreE9DOHhNakJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGIzNTRhMDNmMDg2MWRlMzY5NjdhMWM4MThiODRkMzQ4NjQ2N2EwMWUzYWY4OGFiM2E4ZjRmZWQ2MjA4MGQ2NWU","altText":"120_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODcwNXxpbWFnZS9qcGVnfGFHTmhMMmhqTmk4eE5UQTRNRFUzT1RreU16azVPQXw1MTcxMDM3ODFkODFjMTA3MmQzMzVhOGNjY2ZkYmIzZGY2ZWZlM2IyY2RmNjBhN2RhOWFiMzAwMDA0ZjI4Y2Q0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR1EzTDJnMFpDOHhOVEEzTWpFek5UWXhNRE01T0M4eU1EQXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDcxMjFiYzdlYjY4OTg0ZjgzODMyMzY5OTkyOThjNmRmYTczOWI1OTVmYWUwZDA1NjQyNjNhMWRhMGE3ZDJiNzY","altText":"2000_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhRGswTDJnMU5DOHhOVEEzTWpFek5UZ3dOekF3Tmk4eE5EUXdYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfDNmOGVkNmI4NDBiNDg0ZDlhODBjZDY2NTJiYjdiZTY5MTJmMzgyZmUxZGE3MjdhN2E4MmI3YzAzZGYwOGE0ZTY","altText":"1440_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA0MDZ8aW1hZ2UvanBlZ3xhR0psTDJoaE15OHhOVEEzTWpFek5qQTJPVEUxTUM4eE1qZ3dYekF5TURBd01ETXlNREF3TW1KaFpqSXdNREF4TURCaU5sOUVSUzVxY0djfGFmZWI3NGNlZTRiYWVmZTgwMTE5Yjc4YTk1MDU3NDJhOWMyY2Q4YjZjZWY3MDY3M2RhZWM4ZjFlZDE2OWNiN2Y","altText":"1280_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQ1MHxpbWFnZS9qcGVnfGFHRXdMMmhoWkM4eE5UQTNNakV6TmpNek1USTVOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbUpoWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8NTA4ODQwY2ExODcyZGFhOGE0NzI5ODliYjdlZWFkYmZhMTVhYTM1NzE5MTk1ZTU4MWQwOGM2OTk2MjVjNTFkMw","altText":"1024_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzQ2OHxpbWFnZS9qcGVnfGFEVmpMMmhpTkM4eE5UQTNNakV6TmpVeU56a3dNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlZbUZtTWpBd01ERXdNR0kyWDBSRkxtcHdad3w0NzMxM2FjYzA3YmVkMDExMDU1YTJmMjY3ODk1OGU0OTBjNDAzM2E0NmJkMjdiZDRjZjc0YzVmYjgzMjJlMjc2","altText":"768_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU4NHxpbWFnZS9qcGVnfGFHVmxMMmhpWWk4eE5UQTNNakV6TmpjNU1EQTBOaTgwT0RCZk1ESXdNREF3TXpJd01EQXlZbUZtTWpBd01ERXdNR0kyWDBSRkxtcHdad3xhNTZjZGE1NGVkMGQ5ZDc4ZWE4MGEzOWM0MDhiYTY5NDcxZGQ0ZWMwM2Y4ODkwMmU5ZDg2OGIxOGRjMjJlNTA2","altText":"480_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YUdGaUwyaGpNaTh4TlRBM01qRXpOams0TmpZMU5DOHlNREJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGMwNzAwODc1ODM1NWNhZjJiZjQxY2Q2MmIzODg4NDczOGFlNzY2YjczYmEwNjkwMzJmOGNiZDk2OThmY2Y2ZDA","altText":"200_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002baf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDU5fGltYWdlL2pwZWd8YURSaEwyaGxNUzh4TlRBM01qRXpOelUzTmpRM09DOHhNakJmTURJd01EQXdNekl3TURBeVltRm1NakF3TURFd01HSTJYMFJGTG1wd1p3fDk1YzdmNTlkNmI3NWU4MjlmYzdmZjdhZWMxOTQwNDhjNGViNDYzMDUwOWFkMmMyZjgwYzMwNTE4NjQ3MDY1N2M","altText":"120_020000320002baf2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjMyOTF8aW1hZ2UvanBlZ3xhREkzTDJnellTOHhOVEEzTWpFek5UQTROakV4TUF8MzY5OTgyOTAwMDA5OTFkYTczZmI3ODRmNzFkYzk0OWVhZWU4ODI1YmU4MDcyZThkY2ZhZWZiZjU0OGM0MzBmNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000320002baf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdVMEwyaGhOaTh4TlRBNE1EVTRNVE01T0RVMU9DOHlNREJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwNmMxY2E1NGY0YzE1N2E0OTJlMGIzMzUxOTBlMDE1N2RiNDk2ZjRiNWVjM2VjMTNkNGYwYmIzYWU0MDc4Mjk","altText":"200_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdVMEwyaGhOaTh4TlRBNE1EVTRNVE01T0RVMU9DOHlNREJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwNmMxY2E1NGY0YzE1N2E0OTJlMGIzMzUxOTBlMDE1N2RiNDk2ZjRiNWVjM2VjMTNkNGYwYmIzYWU0MDc4Mjk","altText":"200_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEbGtMMmd6Wmk4eE5UQTRNRFU0TURReE5UVXhPQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNiMzg0ZWFmOTEyNjNjNzBmY2I2YWFmNTQ4ODFhZWIxYzE4MzllMDk3NGM4NzUxZTdkMzQyNWUxNTczNmNlOQ","altText":"2000_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFEWmtMMmcwTmk4eE5UQTRNRFU0TURZeE1qRXlOaTh4TkRRd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDUxZWY4YjQwOGMzOTE5NThmMzcyZTNjM2IzZWYyOTBiNzY5YjYyZDAwMzBjNTIyNmMxZDNlNTE2NGNkMTk2NQ","altText":"1440_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFESmpMMmcwWVM4eE5UQTRNRFU0TURjME16RTVPQzh4TWpnd1h6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NjQyOTJjZWJjZTk3ZDk3MDNmZGEyNDNkMTVkYmQxNzEwN2QwZmZlMzJiNmQzMjFmOGQ1ZDA2ZWIyMDNmMmMzZQ","altText":"1280_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFHVmlMMmcwWkM4eE5UQTRNRFU0TURnM05ESTNNQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbVkxTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzVkYmNmZGRiNDM0Y2FlZThmYjA0ODkzY2Y1ZDNlOTE0MzZhMDc0Y2MzOTY5YTU0MzU2Mzg2NDgxNzNkMzMwOQ","altText":"1024_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYyMnxpbWFnZS9qcGVnfGFHSmpMMmc1Wmk4eE5UQTRNRFU0TVRFMk9URTRNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlaalV6WVRBd01ERXdNR0kyWDBSRkxtcHdad3w3YmVmZjcwM2M1YWMwYmViYzdkNzgyNDAyYzk1OWNmMGM2YTBmYjIyNzZkOGZlMjhjMjA4YmQ5MmNlMjZiODRm","altText":"768_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2OXxpbWFnZS9qcGVnfGFHUm1MMmhoTlM4eE5UQTRNRFU0TVRNd01ESTFOQzgwT0RCZk1ESXdNREF3TXpJd01EQXlaalV6WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzOGQ3ZTJmOTNkZWYyNWMyZjk5M2M3ZmE2YmNmYzQzNTEzMjlhOTkwNTZmYzIzMGExMDIxZDIwNjVhYmE3MGY2","altText":"480_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdVMEwyaGhOaTh4TlRBNE1EVTRNVE01T0RVMU9DOHlNREJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwNmMxY2E1NGY0YzE1N2E0OTJlMGIzMzUxOTBlMDE1N2RiNDk2ZjRiNWVjM2VjMTNkNGYwYmIzYWU0MDc4Mjk","altText":"200_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002f53a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5fGltYWdlL2pwZWd8YURBeEwyaG1ZUzh4TlRBNE1EVTRNakExTXpreE9DOHhNakJmTURJd01EQXdNekl3TURBeVpqVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGIzNTRhMDNmMDg2MWRlMzY5NjdhMWM4MThiODRkMzQ4NjQ2N2EwMWUzYWY4OGFiM2E4ZjRmZWQ2MjA4MGQ2NWU","altText":"120_020000320002f53a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODcwNXxpbWFnZS9qcGVnfGFHTmhMMmhqTmk4eE5UQTRNRFUzT1RreU16azVPQXw1MTcxMDM3ODFkODFjMTA3MmQzMzVhOGNjY2ZkYmIzZGY2ZWZlM2IyY2RmNjBhN2RhOWFiMzAwMDA0ZjI4Y2Q0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000320002f53a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2004-1203","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2004-1203","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2004-1203","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454290641","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; red","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20041203","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0010.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU15OW9ZVEV2TVRBME1qa3pPVFk1TnpVMk5EWXVjRzVufDViYWIyMDVhZTE3M2JiM2MwYzUzNjVhMzY5ODQyMjNjMDMxNmY5OTMwNTU1MWU1MzA3Y2FiNWFjOGNlYmMzYTM","altText":"red","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2004-1203
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; red
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.