[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2004-1402","name":"4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; orange","url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2004-1402","description":"<h2>Through terminal block, 2004 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2004-1402) ensures effortless electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 32 A. Conductors can only be connected to this through terminal block if their strip length is between 11 mm and 13 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The dimensions are 6.2 x 78.7 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the four clamping points. The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjIwMDV8aW1hZ2UvanBlZ3xhR1UwTDJneVpDOHhOVEE0TWpBeU1UUTROall5TWd8MGZiYjAzMjJhYjc1NTc5ZjgzZjgzM2Y0ZTZkNmYwOTljNWRiZWI4YWNmYjRlM2YyYjNmNDE3MzVjOWIzNTMxYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFpqTDJnelpTOHhOVEE0TWpBeU1qVXdNalF6TUM4eE5EUXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDBkZGY0MzE2MmJkODA5N2JhMDQ3ZmNiMDNhNTQ0MjJkODA1OWE4N2VjNWVmODRhN2RlZmE2N2MzZWZjNTg4YzU","altText":"1440_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRGd5TDJnME1pOHhOVEE0TWpBeU1qWTJOakkzTUM4eE1qZ3dYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIzYmZkMTExMzk2OTQ0NDA3ZTExYzg0ZjFmMGM2YWNmMzA3ZjY3ZTE1OTA4ZTgxMjVhNjBjOGNjMmY3MDhkZDU","altText":"1280_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQxNXxpbWFnZS9qcGVnfGFHVmhMMmcwTlM4eE5UQTRNakF5TWpjMk5EVTNOQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0prT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZmOTVmYmViYWY2OTQ4MWQ2YWM1NTUzOTFiNzE3MzRlZTU0MTU0MjcyYjMwZmEzNDg0NjkxMjUxNGU3OGIxOQ","altText":"1024_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTYxOHxpbWFnZS9qcGVnfGFHWmlMMmcwT0M4eE5UQTRNakF5TWpnek1ERXhNQzgzTmpoZk1ESXdNREF3TURRd01EQXhZbVE1T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4NGE1MjY5ZmNhYzZkY2YwNDc4ZDYyZDJmYTc2NzY3YmIwZGUwM2U0NWViMjNlZDFjYmZkMGRmMjMzMmMzMjc5","altText":"768_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU5MHxpbWFnZS9qcGVnfGFHSmlMMmcwWXk4eE5UQTRNakF5TWprMk1URTRNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZbVE1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xlYTI5ZDE5YjIzMTA0ZmM2MGQ5NWEzZDg3ZmMyYjU0OWQ4NTBmNjIwYjNhYzVlOTExZjI0YzlmZGQyNTc3YTdl","altText":"480_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk4fGltYWdlL2pwZWd8YURNeUwyaG1ZaTh4TlRBNE1qQXlOREUwTURnek1DOHhNakJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhNTFjYjk0MTkyYjdiZTc1YjRiMzM5MjM5ZDVjMDhkMTlkNGExZjY3ZmFmYjEwYjhiOGJmNTRhMmU5OTk4NDY","altText":"120_020000040001bd99000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFpqTDJnelpTOHhOVEE0TWpBeU1qVXdNalF6TUM4eE5EUXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDBkZGY0MzE2MmJkODA5N2JhMDQ3ZmNiMDNhNTQ0MjJkODA1OWE4N2VjNWVmODRhN2RlZmE2N2MzZWZjNTg4YzU","altText":"1440_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRGd5TDJnME1pOHhOVEE0TWpBeU1qWTJOakkzTUM4eE1qZ3dYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIzYmZkMTExMzk2OTQ0NDA3ZTExYzg0ZjFmMGM2YWNmMzA3ZjY3ZTE1OTA4ZTgxMjVhNjBjOGNjMmY3MDhkZDU","altText":"1280_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQxNXxpbWFnZS9qcGVnfGFHVmhMMmcwTlM4eE5UQTRNakF5TWpjMk5EVTNOQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0prT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZmOTVmYmViYWY2OTQ4MWQ2YWM1NTUzOTFiNzE3MzRlZTU0MTU0MjcyYjMwZmEzNDg0NjkxMjUxNGU3OGIxOQ","altText":"1024_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTYxOHxpbWFnZS9qcGVnfGFHWmlMMmcwT0M4eE5UQTRNakF5TWpnek1ERXhNQzgzTmpoZk1ESXdNREF3TURRd01EQXhZbVE1T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4NGE1MjY5ZmNhYzZkY2YwNDc4ZDYyZDJmYTc2NzY3YmIwZGUwM2U0NWViMjNlZDFjYmZkMGRmMjMzMmMzMjc5","altText":"768_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU5MHxpbWFnZS9qcGVnfGFHSmlMMmcwWXk4eE5UQTRNakF5TWprMk1URTRNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZbVE1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xlYTI5ZDE5YjIzMTA0ZmM2MGQ5NWEzZDg3ZmMyYjU0OWQ4NTBmNjIwYjNhYzVlOTExZjI0YzlmZGQyNTc3YTdl","altText":"480_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk4fGltYWdlL2pwZWd8YURNeUwyaG1ZaTh4TlRBNE1qQXlOREUwTURnek1DOHhNakJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhNTFjYjk0MTkyYjdiZTc1YjRiMzM5MjM5ZDVjMDhkMTlkNGExZjY3ZmFmYjEwYjhiOGJmNTRhMmU5OTk4NDY","altText":"120_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjIwMDV8aW1hZ2UvanBlZ3xhR1UwTDJneVpDOHhOVEE0TWpBeU1UUTROall5TWd8MGZiYjAzMjJhYjc1NTc5ZjgzZjgzM2Y0ZTZkNmYwOTljNWRiZWI4YWNmYjRlM2YyYjNmNDE3MzVjOWIzNTMxYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YUdRMEwyZ3dNaTh4TlRBMk5qazNNak00T1RRd05pOHlNREJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzRiOGQwNTlhYTg3MjVlNjQwYjIyYTZkNzI5NTA0ZjkzNDhmN2RmOWI0OTk1ZDI1ZjlmNmRjYjhjMDg0MjY","altText":"200_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YUdRMEwyZ3dNaTh4TlRBMk5qazNNak00T1RRd05pOHlNREJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzRiOGQwNTlhYTg3MjVlNjQwYjIyYTZkNzI5NTA0ZjkzNDhmN2RmOWI0OTk1ZDI1ZjlmNmRjYjhjMDg0MjY","altText":"200_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFHUTRMMmcyWVM4eE5UQTJOamszTVRJME1qVXlOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8OWUzMTRkZTVjYTNmNjE2MzgzNDUzODUxNjU0NDhhYjYxYzg2MmVlNjE3NDc0NzFmMzRjMjMxMGEyMmQ5ZmQ3MQ","altText":"1440_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFERmhMMmcyTkM4eE5UQTJOamszTVRRek9URXpOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5YTNjZWVhNDllMjI2NTQ2NmM5NDllMmY4M2M1OWZiNDZjOGEwNGQyYTE2OWNkZDAwY2E3MTIyNDYxMjRmMA","altText":"1280_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFETTVMMmcxWVM4eE5UQTJOamszTVRjd01USTNPQzh4TURJMFh6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTQwNjYzMGI2ODAzNTMxZDQ3OGY2OGRkMGRmOWM4OWVhMTAxOGIwZTU1ZjZlMDE3YzFlN2VmYmI1MjI2NWQ0NQ","altText":"1024_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFHSmlMMmcxTWk4eE5UQTJOamszTVRrMk16UXlNaTgzTmpoZk1ESXdNREF3TURRd01EQXhZMk15WVRBd01ERXdNR0kyWDBSRkxtcHdad3w2NjE2Y2JhOWJkMDViYjc1NTI1NzZmMGE1YzcwMmU5Y2M4NGJhNWRjYWJkZDM4MjNmZmM2NDRjNTIwM2JhMWEw","altText":"768_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzNnxpbWFnZS9qcGVnfGFEUXhMMmd3TVM4eE5UQTJOamszTWpJeU5UVTJOaTgwT0RCZk1ESXdNREF3TURRd01EQXhZMk15WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmMWQyMzdjNmY3NTNhOWFkNDg3ZTI0YjE4Zjc0Y2IzM2VlNTgzZTdlYmY1YTczYTRlMzAxNjFiYWJhZWQwMmQ1","altText":"480_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YUdRMEwyZ3dNaTh4TlRBMk5qazNNak00T1RRd05pOHlNREJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzRiOGQwNTlhYTg3MjVlNjQwYjIyYTZkNzI5NTA0ZjkzNDhmN2RmOWI0OTk1ZDI1ZjlmNmRjYjhjMDg0MjY","altText":"200_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA4fGltYWdlL2pwZWd8YURCaUwyZ3hNQzh4TlRBMk5qazNNamMwT1RnMU5DOHhNakJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJhNTZmMGE4YWVlZDBmOTJjNDU4OWZkYWRmNGM0MzM2NmQ5Y2MxMmY2NjcwZWY5ODA3ODUwMGQ5OTI2NDViNmU","altText":"120_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MzQ2OHxpbWFnZS9qcGVnfGFEZ3dMMmhrTnk4eE5UQTJOamszTURFNU16azFNQXxhY2UyYmRiZWE5NjU3ZWM4MWM2NDU4ZjY3NDA4MWIwYWQ0MGIxZTk3NTU0NzgyMzg5M2I3YTU2Zjk2MTQyZDAz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFZrTDJnek9DOHhOVEE0TWpBeU1qTTNNVE0xT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIyNGNlMjAyZTkwNGVmZGZiYzQ3ZDU5MWVkODM1ZGU4NGY3YzhhZjg1Njg5OGUzOTQ4NGI3Y2Q3MzhmMTE0OGM","altText":"2000_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRFpqTDJnelpTOHhOVEE0TWpBeU1qVXdNalF6TUM4eE5EUXdYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDBkZGY0MzE2MmJkODA5N2JhMDQ3ZmNiMDNhNTQ0MjJkODA1OWE4N2VjNWVmODRhN2RlZmE2N2MzZWZjNTg4YzU","altText":"1440_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwNTV8aW1hZ2UvanBlZ3xhRGd5TDJnME1pOHhOVEE0TWpBeU1qWTJOakkzTUM4eE1qZ3dYekF5TURBd01EQTBNREF3TVdKa09Ua3dNREF4TURCaU5sOUVSUzVxY0djfDIzYmZkMTExMzk2OTQ0NDA3ZTExYzg0ZjFmMGM2YWNmMzA3ZjY3ZTE1OTA4ZTgxMjVhNjBjOGNjMmY3MDhkZDU","altText":"1280_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQxNXxpbWFnZS9qcGVnfGFHVmhMMmcwTlM4eE5UQTRNakF5TWpjMk5EVTNOQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0prT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZmOTVmYmViYWY2OTQ4MWQ2YWM1NTUzOTFiNzE3MzRlZTU0MTU0MjcyYjMwZmEzNDg0NjkxMjUxNGU3OGIxOQ","altText":"1024_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTYxOHxpbWFnZS9qcGVnfGFHWmlMMmcwT0M4eE5UQTRNakF5TWpnek1ERXhNQzgzTmpoZk1ESXdNREF3TURRd01EQXhZbVE1T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4NGE1MjY5ZmNhYzZkY2YwNDc4ZDYyZDJmYTc2NzY3YmIwZGUwM2U0NWViMjNlZDFjYmZkMGRmMjMzMmMzMjc5","altText":"768_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU5MHxpbWFnZS9qcGVnfGFHSmlMMmcwWXk4eE5UQTRNakF5TWprMk1URTRNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZbVE1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xlYTI5ZDE5YjIzMTA0ZmM2MGQ5NWEzZDg3ZmMyYjU0OWQ4NTBmNjIwYjNhYzVlOTExZjI0YzlmZGQyNTc3YTdl","altText":"480_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YUdVeUwyZzVaUzh4TlRBNE1qQXlNekk0T0RnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjUwN2Q0OWMxNjFiNTRlYzgxZGQ2OTI3OWE0MzliMDM1YmYwN2YyYTJmYmViZjY1NjFmZjg2YmYxYjk5ZmQ","altText":"200_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001bd99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk4fGltYWdlL2pwZWd8YURNeUwyaG1ZaTh4TlRBNE1qQXlOREUwTURnek1DOHhNakJmTURJd01EQXdNRFF3TURBeFltUTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhNTFjYjk0MTkyYjdiZTc1YjRiMzM5MjM5ZDVjMDhkMTlkNGExZjY3ZmFmYjEwYjhiOGJmNTRhMmU5OTk4NDY","altText":"120_020000040001bd99000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjIwMDV8aW1hZ2UvanBlZ3xhR1UwTDJneVpDOHhOVEE0TWpBeU1UUTROall5TWd8MGZiYjAzMjJhYjc1NTc5ZjgzZjgzM2Y0ZTZkNmYwOTljNWRiZWI4YWNmYjRlM2YyYjNmNDE3MzVjOWIzNTMxYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040001bd99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YUdRMEwyZ3dNaTh4TlRBMk5qazNNak00T1RRd05pOHlNREJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzRiOGQwNTlhYTg3MjVlNjQwYjIyYTZkNzI5NTA0ZjkzNDhmN2RmOWI0OTk1ZDI1ZjlmNmRjYjhjMDg0MjY","altText":"200_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YUdRMEwyZ3dNaTh4TlRBMk5qazNNak00T1RRd05pOHlNREJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzRiOGQwNTlhYTg3MjVlNjQwYjIyYTZkNzI5NTA0ZjkzNDhmN2RmOWI0OTk1ZDI1ZjlmNmRjYjhjMDg0MjY","altText":"200_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFEVXlMMmhpWXk4eE5UQTJOamszTURrNE1ETTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ4YWY2MmIxMmZmYWM3MWM0YzBhZjIzYzdmNGNlNjk4ODFlNDhlNDZjZmVkZDBjYjEwZGUxMDM5N2IwNTkxZA","altText":"2000_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFHUTRMMmcyWVM4eE5UQTJOamszTVRJME1qVXlOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8OWUzMTRkZTVjYTNmNjE2MzgzNDUzODUxNjU0NDhhYjYxYzg2MmVlNjE3NDc0NzFmMzRjMjMxMGEyMmQ5ZmQ3MQ","altText":"1440_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFERmhMMmcyTkM4eE5UQTJOamszTVRRek9URXpOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ5YTNjZWVhNDllMjI2NTQ2NmM5NDllMmY4M2M1OWZiNDZjOGEwNGQyYTE2OWNkZDAwY2E3MTIyNDYxMjRmMA","altText":"1280_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFETTVMMmcxWVM4eE5UQTJOamszTVRjd01USTNPQzh4TURJMFh6QXlNREF3TURBME1EQXdNV05qTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTQwNjYzMGI2ODAzNTMxZDQ3OGY2OGRkMGRmOWM4OWVhMTAxOGIwZTU1ZjZlMDE3YzFlN2VmYmI1MjI2NWQ0NQ","altText":"1024_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2MHxpbWFnZS9qcGVnfGFHSmlMMmcxTWk4eE5UQTJOamszTVRrMk16UXlNaTgzTmpoZk1ESXdNREF3TURRd01EQXhZMk15WVRBd01ERXdNR0kyWDBSRkxtcHdad3w2NjE2Y2JhOWJkMDViYjc1NTI1NzZmMGE1YzcwMmU5Y2M4NGJhNWRjYWJkZDM4MjNmZmM2NDRjNTIwM2JhMWEw","altText":"768_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzNnxpbWFnZS9qcGVnfGFEUXhMMmd3TVM4eE5UQTJOamszTWpJeU5UVTJOaTgwT0RCZk1ESXdNREF3TURRd01EQXhZMk15WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmMWQyMzdjNmY3NTNhOWFkNDg3ZTI0YjE4Zjc0Y2IzM2VlNTgzZTdlYmY1YTczYTRlMzAxNjFiYWJhZWQwMmQ1","altText":"480_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YUdRMEwyZ3dNaTh4TlRBMk5qazNNak00T1RRd05pOHlNREJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzRiOGQwNTlhYTg3MjVlNjQwYjIyYTZkNzI5NTA0ZjkzNDhmN2RmOWI0OTk1ZDI1ZjlmNmRjYjhjMDg0MjY","altText":"200_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001cc2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA4fGltYWdlL2pwZWd8YURCaUwyZ3hNQzh4TlRBMk5qazNNamMwT1RnMU5DOHhNakJmTURJd01EQXdNRFF3TURBeFkyTXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJhNTZmMGE4YWVlZDBmOTJjNDU4OWZkYWRmNGM0MzM2NmQ5Y2MxMmY2NjcwZWY5ODA3ODUwMGQ5OTI2NDViNmU","altText":"120_020000040001cc2a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MzQ2OHxpbWFnZS9qcGVnfGFEZ3dMMmhrTnk4eE5UQTJOamszTURFNU16azFNQXxhY2UyYmRiZWE5NjU3ZWM4MWM2NDU4ZjY3NDA4MWIwYWQ0MGIxZTk3NTU0NzgyMzg5M2I3YTU2Zjk2MTQyZDAz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001cc2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2004-1402","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2004-1402","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2004-1402"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332071802","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20041402","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2004-1402
4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; orange
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.