[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2004-1406","name":"4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; yellow","url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2004-1406","description":"<h2>Through terminal block, 2004 Series, yellow</h2><br/><br/>This through terminal block (item number 2004-1406) is designed for quick and simple connections. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 32 A. Conductors should only be connected to this through terminal block if their strip length is between 11 mm and 13 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 6.2 x 78.7 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. The single potential can connect using the four clamping points The yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDMwMDZ8aW1hZ2UvanBlZ3xhREJrTDJnNE1pOHhOVEEyT1RBeE56TTNORGMxTUF8ZjAzYTQ1OTk3YjNmM2Y4N2RmYTYzZWQzYWM1MzFjNzQ1Y2E5ZDU4ZDFjODRhMThmN2JiYWQ5ZGFhMzEwNWZmMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEZGxMMmhsTVM4eE5UQTJPVEF4T0RBMk1qZzNPQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFlNmZmNzBiNjU0ZWY3OTRhMDkyZGJiMmQxMTc3YzkzZjFhZTE2YWE5ODc4Y2Q0MGRiOGNmOTk2NGE1MTg1Nw","altText":"1440_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFETmpMMmhsT0M4eE5UQTJPVEF4T0RJMU9UUTROaTh4TWpnd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYzNDRkOTA0MzBjZTVlZjY5ZWMzYzE4NmI2ZTg0MThhZDEzYzFmM2JkMTMwZGYzMTk2MGI1NjkxNDRiZGJiOQ","altText":"1280_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjM5NnxpbWFnZS9qcGVnfGFERmtMMmhtTWk4eE5UQTJPVEF4T0RVeU1UWXpNQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QwMGMwMzAxYjRjZWUwOTI3NDE4NGM3YWM3NGUyNjc3M2Y0YTc2YWRiMzNhNGU1ZDQ1OThiY2IyMTljZjgyMQ","altText":"1024_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc4NHxpbWFnZS9qcGVnfGFEbGhMMmhtWXk4eE5UQTJPVEF4T0RnME9UTXhNQzgzTmpoZk1ESXdNREF3TXpJd01EQXlZekZoTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjOWY0M2MzNmRjOWQ1YmY5MWZjNTBlNWVmYzRiNTE4M2YwMWVmMmRkNWVmOTJjN2RjZmJiNDA4ZjA2OTYyNWE3","altText":"768_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyNnxpbWFnZS9qcGVnfGFHVmhMMmhpTkM4eE5UQTJPVEF4T1RBME5Ua3hPQzgwT0RCZk1ESXdNREF3TXpJd01EQXlZekZoTXpBd01ERXdNR0kyWDBSRkxtcHdad3wyYjAwNTQwOWY4ZmE4OThlYmNjZmZmMDEwM2IzNzVhNjllZGI4MGJkYjE1MjVkMmQ1OWY0NzgyZWE0MjQ0NmM3","altText":"480_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM0fGltYWdlL2pwZWd8YURjeUwyZzJNaTh4TlRBMk9UQXlNREF5T0RrMU9DOHhNakJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDI5YjIyZDUyOWY5N2FkMGVjNjQ1N2ZjMzdlYjZlMTg4MjdmOGQ1ZDQ0YTlhNDY0NmI1M2ZjNmE2NzZmNjQwYTk","altText":"120_020000320002c1a3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEZGxMMmhsTVM4eE5UQTJPVEF4T0RBMk1qZzNPQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFlNmZmNzBiNjU0ZWY3OTRhMDkyZGJiMmQxMTc3YzkzZjFhZTE2YWE5ODc4Y2Q0MGRiOGNmOTk2NGE1MTg1Nw","altText":"1440_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFETmpMMmhsT0M4eE5UQTJPVEF4T0RJMU9UUTROaTh4TWpnd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYzNDRkOTA0MzBjZTVlZjY5ZWMzYzE4NmI2ZTg0MThhZDEzYzFmM2JkMTMwZGYzMTk2MGI1NjkxNDRiZGJiOQ","altText":"1280_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjM5NnxpbWFnZS9qcGVnfGFERmtMMmhtTWk4eE5UQTJPVEF4T0RVeU1UWXpNQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QwMGMwMzAxYjRjZWUwOTI3NDE4NGM3YWM3NGUyNjc3M2Y0YTc2YWRiMzNhNGU1ZDQ1OThiY2IyMTljZjgyMQ","altText":"1024_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc4NHxpbWFnZS9qcGVnfGFEbGhMMmhtWXk4eE5UQTJPVEF4T0RnME9UTXhNQzgzTmpoZk1ESXdNREF3TXpJd01EQXlZekZoTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjOWY0M2MzNmRjOWQ1YmY5MWZjNTBlNWVmYzRiNTE4M2YwMWVmMmRkNWVmOTJjN2RjZmJiNDA4ZjA2OTYyNWE3","altText":"768_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyNnxpbWFnZS9qcGVnfGFHVmhMMmhpTkM4eE5UQTJPVEF4T1RBME5Ua3hPQzgwT0RCZk1ESXdNREF3TXpJd01EQXlZekZoTXpBd01ERXdNR0kyWDBSRkxtcHdad3wyYjAwNTQwOWY4ZmE4OThlYmNjZmZmMDEwM2IzNzVhNjllZGI4MGJkYjE1MjVkMmQ1OWY0NzgyZWE0MjQ0NmM3","altText":"480_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM0fGltYWdlL2pwZWd8YURjeUwyZzJNaTh4TlRBMk9UQXlNREF5T0RrMU9DOHhNakJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDI5YjIyZDUyOWY5N2FkMGVjNjQ1N2ZjMzdlYjZlMTg4MjdmOGQ1ZDQ0YTlhNDY0NmI1M2ZjNmE2NzZmNjQwYTk","altText":"120_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDMwMDZ8aW1hZ2UvanBlZ3xhREJrTDJnNE1pOHhOVEEyT1RBeE56TTNORGMxTUF8ZjAzYTQ1OTk3YjNmM2Y4N2RmYTYzZWQzYWM1MzFjNzQ1Y2E5ZDU4ZDFjODRhMThmN2JiYWQ5ZGFhMzEwNWZmMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdVeUwyZ3hNaTh4TlRBM09EYzJNamd3TnpNeU5pOHlNREJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlZDNiZWI3ZTY1MGQwNjJhYTY0OWM3MTE2NDdiYTlmNjA0NDk4ZjQyZDEzNzFhMWE4YWFhNDUyNWY4ODUzYTQ","altText":"200_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdVeUwyZ3hNaTh4TlRBM09EYzJNamd3TnpNeU5pOHlNREJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlZDNiZWI3ZTY1MGQwNjJhYTY0OWM3MTE2NDdiYTlmNjA0NDk4ZjQyZDEzNzFhMWE4YWFhNDUyNWY4ODUzYTQ","altText":"200_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHWmxMMmd5WkM4eE5UQTNPRGMyTWpBeU1EZzVOQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YWViNmU0NWUxYzA3NDk3NmRiM2Q5ZDE0NjAxNWI1NzU2YTBkODUwNDQ1NDkwYWQ2MjlmMDc0ZTI1YWQzYzIzMg","altText":"1440_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFETm1MMmd5WVM4eE5UQTNPRGMyTWpFMU1UazJOaTh4TWpnd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTM3MGJiZDQ1ZTIzOWNlZWJhMDE0OGEyNTdlODg4MDc0YjJiYjgxNTExNjM3OGY5Zjc0ZDNiM2EwZTU5ZWNiYw","altText":"1280_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFEZG1MMmd5Tmk4eE5UQTNPRGMyTWpJNE16QXpPQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc5ZWFiMmI3NjIwZmJlZTM5ZGEzYzdkNjFjNTg4ODhiMGUyN2JmNjUzZmE5NDhjYzViZDYxZGFmMjFkMzEzYQ","altText":"1024_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTXlMMmd4Wmk4eE5UQTNPRGMyTWpRM09UWTBOaTgzTmpoZk1ESXdNREF3TXpJd01EQXlabVZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3ODYwNDkwZGQ5MWVlYjkyMTFhNTRkMWY3ZDk2NmU3Zjg3YzYxNDNkOGVjMjE2NmJkNGZkNTliMTZhYjJmYzk0","altText":"768_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1M3xpbWFnZS9qcGVnfGFHWXhMMmd4T0M4eE5UQTNPRGMyTWpZM05qSTFOQzgwT0RCZk1ESXdNREF3TXpJd01EQXlabVZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZTRhNjFlMThkZmNjZjBmYzdkZThlMGUwMzVmYzE0M2ZjMjI2ZTQzMWJmYTQ1MGMwZGFjNjc1OWNmYWFmODk4","altText":"480_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdVeUwyZ3hNaTh4TlRBM09EYzJNamd3TnpNeU5pOHlNREJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlZDNiZWI3ZTY1MGQwNjJhYTY0OWM3MTE2NDdiYTlmNjA0NDk4ZjQyZDEzNzFhMWE4YWFhNDUyNWY4ODUzYTQ","altText":"200_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxfGltYWdlL2pwZWd8YURFM0wyZzBNeTh4TlRBM09EYzJNekkyTmpBM09DOHhNakJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ3NWUzOTM3YTI0YzE0NGFkMTc5NmNhZjhmY2JhMzQzZTVmMDE4ODFiMDYyYTdlOGYzZjlkYzhlODA5YzVmMjg","altText":"120_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjQzMXxpbWFnZS9qcGVnfGFEVTVMMmc0T1M4eE5UQTNPRGMyTVRRNU5qWXdOZ3w3YTQxODgzZDMwYmY3YWFmMGJmZTJkMzdiNDk4YTBmZmM0MzdkNGY1N2RkZjQyOTNlZmYwYjIxZmVhZjQzM2Mx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEQXpMMmc1TXk4eE5UQTJPVEF4TnpnMk5qSTNNQzh5TURBd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8NDVkZDhlNTU1MjU5OWI2YjBiOTUzNDliZGFmNWFlOGY4YTliNDg4Y2E2NjU5ZmQ3NTZjZjM2MDUwOTEwNDdlOA","altText":"2000_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFEZGxMMmhsTVM4eE5UQTJPVEF4T0RBMk1qZzNPQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFlNmZmNzBiNjU0ZWY3OTRhMDkyZGJiMmQxMTc3YzkzZjFhZTE2YWE5ODc4Y2Q0MGRiOGNmOTk2NGE1MTg1Nw","altText":"1440_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQyNXxpbWFnZS9qcGVnfGFETmpMMmhsT0M4eE5UQTJPVEF4T0RJMU9UUTROaTh4TWpnd1h6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYzNDRkOTA0MzBjZTVlZjY5ZWMzYzE4NmI2ZTg0MThhZDEzYzFmM2JkMTMwZGYzMTk2MGI1NjkxNDRiZGJiOQ","altText":"1280_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjM5NnxpbWFnZS9qcGVnfGFERmtMMmhtTWk4eE5UQTJPVEF4T0RVeU1UWXpNQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbU14WVRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QwMGMwMzAxYjRjZWUwOTI3NDE4NGM3YWM3NGUyNjc3M2Y0YTc2YWRiMzNhNGU1ZDQ1OThiY2IyMTljZjgyMQ","altText":"1024_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc4NHxpbWFnZS9qcGVnfGFEbGhMMmhtWXk4eE5UQTJPVEF4T0RnME9UTXhNQzgzTmpoZk1ESXdNREF3TXpJd01EQXlZekZoTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjOWY0M2MzNmRjOWQ1YmY5MWZjNTBlNWVmYzRiNTE4M2YwMWVmMmRkNWVmOTJjN2RjZmJiNDA4ZjA2OTYyNWE3","altText":"768_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyNnxpbWFnZS9qcGVnfGFHVmhMMmhpTkM4eE5UQTJPVEF4T1RBME5Ua3hPQzgwT0RCZk1ESXdNREF3TXpJd01EQXlZekZoTXpBd01ERXdNR0kyWDBSRkxtcHdad3wyYjAwNTQwOWY4ZmE4OThlYmNjZmZmMDEwM2IzNzVhNjllZGI4MGJkYjE1MjVkMmQ1OWY0NzgyZWE0MjQ0NmM3","altText":"480_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURGaUwyaGhZaTh4TlRBMk9UQXhPVE13T0RBMk1pOHlNREJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyOGVjNmFhNTZhYmQxZmYzYzM4ZTUyMGQyMGM4OTFjNGNjOTIxY2Q0Mzg2YTZiZDk3MDYzODNjZjA5NmUwZGY","altText":"200_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002c1a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM0fGltYWdlL2pwZWd8YURjeUwyZzJNaTh4TlRBMk9UQXlNREF5T0RrMU9DOHhNakJmTURJd01EQXdNekl3TURBeVl6RmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDI5YjIyZDUyOWY5N2FkMGVjNjQ1N2ZjMzdlYjZlMTg4MjdmOGQ1ZDQ0YTlhNDY0NmI1M2ZjNmE2NzZmNjQwYTk","altText":"120_020000320002c1a3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDMwMDZ8aW1hZ2UvanBlZ3xhREJrTDJnNE1pOHhOVEEyT1RBeE56TTNORGMxTUF8ZjAzYTQ1OTk3YjNmM2Y4N2RmYTYzZWQzYWM1MzFjNzQ1Y2E5ZDU4ZDFjODRhMThmN2JiYWQ5ZGFhMzEwNWZmMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000320002c1a3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdVeUwyZ3hNaTh4TlRBM09EYzJNamd3TnpNeU5pOHlNREJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlZDNiZWI3ZTY1MGQwNjJhYTY0OWM3MTE2NDdiYTlmNjA0NDk4ZjQyZDEzNzFhMWE4YWFhNDUyNWY4ODUzYTQ","altText":"200_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdVeUwyZ3hNaTh4TlRBM09EYzJNamd3TnpNeU5pOHlNREJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlZDNiZWI3ZTY1MGQwNjJhYTY0OWM3MTE2NDdiYTlmNjA0NDk4ZjQyZDEzNzFhMWE4YWFhNDUyNWY4ODUzYTQ","altText":"200_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTmlMMmczWWk4eE5UQTNPRGMyTVRnNE9UZ3lNaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmFiNDVjOTQyNmJkZTY3MTEwZDExNzA0OGQzYTQ3YjNmZjEzN2E4YTJkMjgyYTAxNDQ5NTg4YTk1YTZkYzExNg","altText":"2000_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHWmxMMmd5WkM4eE5UQTNPRGMyTWpBeU1EZzVOQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YWViNmU0NWUxYzA3NDk3NmRiM2Q5ZDE0NjAxNWI1NzU2YTBkODUwNDQ1NDkwYWQ2MjlmMDc0ZTI1YWQzYzIzMg","altText":"1440_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFETm1MMmd5WVM4eE5UQTNPRGMyTWpFMU1UazJOaTh4TWpnd1h6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTM3MGJiZDQ1ZTIzOWNlZWJhMDE0OGEyNTdlODg4MDc0YjJiYjgxNTExNjM3OGY5Zjc0ZDNiM2EwZTU5ZWNiYw","altText":"1280_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFEZG1MMmd5Tmk4eE5UQTNPRGMyTWpJNE16QXpPQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbVpsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc5ZWFiMmI3NjIwZmJlZTM5ZGEzYzdkNjFjNTg4ODhiMGUyN2JmNjUzZmE5NDhjYzViZDYxZGFmMjFkMzEzYQ","altText":"1024_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1MXxpbWFnZS9qcGVnfGFHTXlMMmd4Wmk4eE5UQTNPRGMyTWpRM09UWTBOaTgzTmpoZk1ESXdNREF3TXpJd01EQXlabVZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3ODYwNDkwZGQ5MWVlYjkyMTFhNTRkMWY3ZDk2NmU3Zjg3YzYxNDNkOGVjMjE2NmJkNGZkNTliMTZhYjJmYzk0","altText":"768_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1M3xpbWFnZS9qcGVnfGFHWXhMMmd4T0M4eE5UQTNPRGMyTWpZM05qSTFOQzgwT0RCZk1ESXdNREF3TXpJd01EQXlabVZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZTRhNjFlMThkZmNjZjBmYzdkZThlMGUwMzVmYzE0M2ZjMjI2ZTQzMWJmYTQ1MGMwZGFjNjc1OWNmYWFmODk4","altText":"480_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YUdVeUwyZ3hNaTh4TlRBM09EYzJNamd3TnpNeU5pOHlNREJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlZDNiZWI3ZTY1MGQwNjJhYTY0OWM3MTE2NDdiYTlmNjA0NDk4ZjQyZDEzNzFhMWE4YWFhNDUyNWY4ODUzYTQ","altText":"200_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002feca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxfGltYWdlL2pwZWd8YURFM0wyZzBNeTh4TlRBM09EYzJNekkyTmpBM09DOHhNakJmTURJd01EQXdNekl3TURBeVptVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ3NWUzOTM3YTI0YzE0NGFkMTc5NmNhZjhmY2JhMzQzZTVmMDE4ODFiMDYyYTdlOGYzZjlkYzhlODA5YzVmMjg","altText":"120_020000320002feca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjQzMXxpbWFnZS9qcGVnfGFEVTVMMmc0T1M4eE5UQTNPRGMyTVRRNU5qWXdOZ3w3YTQxODgzZDMwYmY3YWFmMGJmZTJkMzdiNDk4YTBmZmM0MzdkNGY1N2RkZjQyOTNlZmYwYjIxZmVhZjQzM2Mx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000320002feca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFHRTNMMmd3TUM4eE5USXhNREF6TkRJd01EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDVjZTZiNjQ1YjdlYTE5NzI5YTUxNzc1YTU3NGFmOTRmNjAwMDI0OWYyYzYxNWRhYmFhZThmMTYwMGYwYzZlMw","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NnxpbWFnZS9qcGVnfGFERTFMMmd3TlM4eE5USXhNREF6TkRNNU56SXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTc4Y2I1Nzc1NzI3N2FkODcxNjM3ZTJhYzYyN2FmODgwMDNhZTExZWI5NTFmNWE3Y2MwNGE3NTQyYTM5OTVlYQ","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3OHxpbWFnZS9qcGVnfGFHVTFMMmd3WWk4eE5USXhNREF6TkRVNU16Z3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzVlZTViYzJhMzUwYjI2OWIzZGRmODE1OWNmMzQ5Y2QzNDc0NzZlODk2NzQ1NTRmYzA4NDZlMDhhNjI3MjQ4Mw","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyNnxpbWFnZS9qcGVnfGFHTTBMMmd4T0M4eE5USXhNREF6TkRreU1UVXdNaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVJsWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTY1MTU0MTEzMzU1Y2VlNzA0MWQ1YmMwNjJiZWI2YjRkYzI0OTczMGFlNDQwYWJlMDYyMDdlN2E2NTZiNzgxMQ","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OXxpbWFnZS9qcGVnfGFESmtMMmcyTnk4eE5USXhNREF6TlRFeE9ERXhNQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaR1ZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNjBhMWYzMmQxNDdjOGM0ODY5OGI5ZmRjMThhOGZiMWFmMDNhMDUwYTlkMmY5MmZiMDUwODEwMDhjNzU1ZWI0","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDg3fGltYWdlL2pwZWd8YUdaa0wyZzJaQzh4TlRJeE1EQXpOVE14TkRjeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZjY5NTU5NWI4MDM0MmJiMDNiZTFkNWQ1ZjBiOWE3N2UwYWQzODVlMjkwYjYxYzdmNDIyZTlkOTgxOTc3NWY","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTE4fGltYWdlL2pwZWd8YURkaUwyZzNOUzh4TlRJeE1EQXpOVFUzTmpnMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDExYWMwZjMwNjFhZmE3MDNmZGZkYmRkMzI1ZDQ2MDUwYzgzOTZkOTRiNTEzYjU3YTgyMjJhZTFkOGM5YWQ1MGE","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTkyfGltYWdlL2pwZWd8YURKaEwyZzFZUzh4TlRJeE1Ea3lNVEEyTmpVeU5pOHhNakJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxZjFiMDBiZDk2ZDZmMTdiZTFkNDRjNDM3NzY2OGQ3M2Y3NjQ3OThlNzk0YjhmOGY1MWU3MGYwNDc0ZWJkZTc","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTE3N3xpbWFnZS9qcGVnfGFHUmlMMmcyTVM4eE5USXhNREF6TXpRME5qazBNZ3w5ZTVmODU1OGI5MjcyYjc1NTkwYzcxZDc2NTYxNjk5ZmRlMGMwZGNhOGM5ZmEwOWJiMTU2ZjUwZjkwNWJmNmJi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2004-1406","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2004-1406","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2004-1406"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454537517","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20041406","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0009.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaFppOW9Oamt2TVRBME1qa3pPVFk1TkRJNE56Z3VjRzVufGQxYzRlMjA4YmIyM2RmZDM2NWFmN2I2NWVhMmY5N2M2MWU5NGE2Mjk4NWUyM2ZiMWE4YWYzMTIxOTE4OTI2MDE","altText":"yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2004-1406
4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; yellow
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.