[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2006-1301","name":"3-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2006-1301","description":"<h2>Through terminal block, 2006 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 2006-1301). Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 41 A. Conductors should only be connected to this through terminal block if their strip length is between 13 mm and 15 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 7.5 x 73.3 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It features one level and three clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODc0MDh8aW1hZ2UvanBlZ3xhR0psTDJnM1pTOHhOVEEzTXprME9EUXpORFEyTWd8MzI3MDA3Mjc4YmY5MmVkZmViZjVmMTZiZjhjNDRjMDU0NWJhMjQ3ZmZkMjQ5ZGFlOGUzYTVkN2JmZjkxYTFlZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFHWTFMMmd4WlM4eE5UQTNNemswT1RFMU5UTTFPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZmMjJkMDdlNjRkYzA1YjVhMTk5MDA0OTU4Yjc0ZWUzYzgxZmQ0ZmNmYjg0ZTQ0MDU3ZmRiZWJmNzJkYzM5Zg","altText":"1440_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFETTJMMmd4WWk4eE5UQTNNemswT1RJNE5qUXpNQzh4TWpnd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWIyMjg3ODVhZDVmNDZiMzBhMWYzNWNjM2VkMTljNjQ2OTYxMTc5NTFkMTI0NzQyZjhhYzk0MGMzYTQzNmRhNg","altText":"1280_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTU0OXxpbWFnZS9qcGVnfGFEWTRMMmd4TVM4eE5UQTNNemswT1RVME9EVTNOQzh4TURJMFh6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTAwMGY0MmMyY2E5ODZiMzJjOTljMDE3YmYzYjZmNzM4Yzk2ZDliODdhYjUwN2JlZTUzODQzZDAyMzQ1MDlmMA","altText":"1024_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE2MXxpbWFnZS9qcGVnfGFHRTVMMmd3WkM4eE5UQTNNemswT1RZM09UWTBOaTgzTmpoZk1ESXdNREF3TURNd01EQXpaVEJoTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzZDI3Yjg2ODVkYTlkZDUwYTgxN2Y3MTJmN2M4OTAxZTk4NTI3ZDc1ZGIwNDc5Zjk1YWY5NDczYmUxNWIzMWMx","altText":"768_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYwM3xpbWFnZS9qcGVnfGFEZzNMMmd3Tnk4eE5UQTNNemswT1RneE1EY3hPQzgwT0RCZk1ESXdNREF3TURNd01EQXpaVEJoTlRBd01ERXdNR0kyWDBSRkxtcHdad3xjMGNjODUyYjcwYTQ5M2U3NWFjMTZjZTIzZjhhMTFhM2ZiYzIzM2M5NWZiNjMxNmFkOGQ2MGZkMmM4MWIzZTkz","altText":"480_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAwfGltYWdlL2pwZWd8YURSaEwyaG1PUzh4TlRBM016azFNRFU1TnpFMU1DOHhNakJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY3YWQ4ZjQxNTQzMGMzYzczZGRmOThiMjc2NTljMWI0NWNhNTA2NzYzYjdjZTRjYTIzMTgwMzZlZjg5NjFlYWM","altText":"120_020000030003e0a5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFHWTFMMmd4WlM4eE5UQTNNemswT1RFMU5UTTFPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZmMjJkMDdlNjRkYzA1YjVhMTk5MDA0OTU4Yjc0ZWUzYzgxZmQ0ZmNmYjg0ZTQ0MDU3ZmRiZWJmNzJkYzM5Zg","altText":"1440_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFETTJMMmd4WWk4eE5UQTNNemswT1RJNE5qUXpNQzh4TWpnd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWIyMjg3ODVhZDVmNDZiMzBhMWYzNWNjM2VkMTljNjQ2OTYxMTc5NTFkMTI0NzQyZjhhYzk0MGMzYTQzNmRhNg","altText":"1280_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTU0OXxpbWFnZS9qcGVnfGFEWTRMMmd4TVM4eE5UQTNNemswT1RVME9EVTNOQzh4TURJMFh6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTAwMGY0MmMyY2E5ODZiMzJjOTljMDE3YmYzYjZmNzM4Yzk2ZDliODdhYjUwN2JlZTUzODQzZDAyMzQ1MDlmMA","altText":"1024_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE2MXxpbWFnZS9qcGVnfGFHRTVMMmd3WkM4eE5UQTNNemswT1RZM09UWTBOaTgzTmpoZk1ESXdNREF3TURNd01EQXpaVEJoTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzZDI3Yjg2ODVkYTlkZDUwYTgxN2Y3MTJmN2M4OTAxZTk4NTI3ZDc1ZGIwNDc5Zjk1YWY5NDczYmUxNWIzMWMx","altText":"768_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYwM3xpbWFnZS9qcGVnfGFEZzNMMmd3Tnk4eE5UQTNNemswT1RneE1EY3hPQzgwT0RCZk1ESXdNREF3TURNd01EQXpaVEJoTlRBd01ERXdNR0kyWDBSRkxtcHdad3xjMGNjODUyYjcwYTQ5M2U3NWFjMTZjZTIzZjhhMTFhM2ZiYzIzM2M5NWZiNjMxNmFkOGQ2MGZkMmM4MWIzZTkz","altText":"480_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAwfGltYWdlL2pwZWd8YURSaEwyaG1PUzh4TlRBM016azFNRFU1TnpFMU1DOHhNakJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY3YWQ4ZjQxNTQzMGMzYzczZGRmOThiMjc2NTljMWI0NWNhNTA2NzYzYjdjZTRjYTIzMTgwMzZlZjg5NjFlYWM","altText":"120_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODc0MDh8aW1hZ2UvanBlZ3xhR0psTDJnM1pTOHhOVEEzTXprME9EUXpORFEyTWd8MzI3MDA3Mjc4YmY5MmVkZmViZjVmMTZiZjhjNDRjMDU0NWJhMjQ3ZmZkMjQ5ZGFlOGUzYTVkN2JmZjkxYTFlZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1fGltYWdlL2pwZWd8YUdRMUwyZzNPUzh4TlRBM09EYzVOVEk0TURReE5DOHlNREJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDBhYTA4OTEwZjc3OGJjOGVkNDcyM2E1MDIyNGYyN2RmOTMyNjY3MGU4NzA0N2U1ODkyNmZjYTg5YmRlMzg5MmE","altText":"200_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1fGltYWdlL2pwZWd8YUdRMUwyZzNPUzh4TlRBM09EYzVOVEk0TURReE5DOHlNREJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDBhYTA4OTEwZjc3OGJjOGVkNDcyM2E1MDIyNGYyN2RmOTMyNjY3MGU4NzA0N2U1ODkyNmZjYTg5YmRlMzg5MmE","altText":"200_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFHSXhMMmhrT1M4eE5UQTNPRGM1TkRVMU9UVXhPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OWM4M2QyNWEzMmJiM2EyM2QyN2E5NTMxNzUzNmI4OTljNWRhNmY4YzU5ZGFkYzMyM2RiOTI1MjI5ZjEzN2Q1MQ","altText":"1440_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFHUmxMMmhrTlM4eE5UQTNPRGM1TkRZNU1EVTVNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlZjg1OGJhZTMxY2Q5MDUxZjA3MDBiNzc3MzA2NTdmNDBjOWU3NDg2Nzk5NDUzYmMxZTM3NGYxNGJiMzUxYQ","altText":"1280_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjkyNXxpbWFnZS9qcGVnfGFHVXdMMmhrTWk4eE5UQTNPRGM1TkRjMU5qRXlOaTh4TURJMFh6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YzQ1YjgzMDU4Mjg5ZmI4MWQ2Njk3YzQzOGVjNmFiZmMzZDdjOGU3YzJjNTNmMjVjN2Q3YjkwMWI1NzQ0YTM5ZA","altText":"1024_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI5MXxpbWFnZS9qcGVnfGFESXhMMmhqWmk4eE5UQTNPRGM1TkRnNE56RTVPQzgzTmpoZk1ESXdNREF3TURRd01EQXhOV1JoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhYjQzOTE4OTFmNzBiMWExNTU1MDdkMTc1MDQwZTA1NzUzZjBjYzU3YjE2NWI4MjM4YThhM2RjY2RjNzIyODEy","altText":"768_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM5OXxpbWFnZS9qcGVnfGFHRTJMMmc0TUM4eE5UQTNPRGM1TlRBNE16Z3dOaTgwT0RCZk1ESXdNREF3TURRd01EQXhOV1JoT0RBd01ERXdNR0kyWDBSRkxtcHdad3wwMjE3ZTcwZTEzMzlmZWJlY2RlZjU4MDQwZjhkMTc4NDQ1MjM0NzljYWQ4NjMwMmIyN2FlZjVjMGU4OTVjOWM1","altText":"480_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1fGltYWdlL2pwZWd8YUdRMUwyZzNPUzh4TlRBM09EYzVOVEk0TURReE5DOHlNREJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDBhYTA4OTEwZjc3OGJjOGVkNDcyM2E1MDIyNGYyN2RmOTMyNjY3MGU4NzA0N2U1ODkyNmZjYTg5YmRlMzg5MmE","altText":"200_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YURjNUwyZzJNaTh4TlRBM09EYzVOVGt6TlRjM05DOHhNakJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZWMyMTg4MzYxYzYzNWQyNGM5NjY1NDgyZTY2MDllOTI0NGFmMzcxYmY1OTUwYWFlOWFmMWQ4N2UyNDRkZGI","altText":"120_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk3MDF8aW1hZ2UvanBlZ3xhR001TDJoaVppOHhOVEEzT0RjNU16WTBNakF4TkF8ZGFmOTdjODhjYjM1YjIyZWZlN2E1OWJlNGNkZjg2ZjI3YTZkZjI0MzE5NmQzMDA5NjU0ZmU4OGJkZGNjNTIwNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdFekwyaG1OUzh4TlRBNU1UVTRORE13TXpFek5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYzQ3NWZkYzk1YjU2OGQ3ZTNjNTI1YzdkZWE3NGY2NzQ3ODBiZDc5OGJjOTA1Y2JkNDQyZWI0OTJjYTBlZTRl","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZeUwyaG1PUzh4TlRBNU1UVTRORFF6TkRJd05pOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYjA3Y2E5YTgwNzdjMTc0MWM1NDlhYmY1ZGU4MDdkMzc4ODNjZjk5NTc0NTc1ODE3NjU3ODkwYjVkZDI5NGMz","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURJeEwyaG1aQzh4TlRBNU1UVTRORFUyTlRJM09DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3w0NjkzNzc2M2M3MmJlNDhhYWQ2N2NhN2EzMTA1ZDA2MzNhNWE4OTUyMjM2MmQ2ZTFmMzkyZjlhOWE0OTQ1MGNi","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdOa0wyaG1aaTh4TlRBNU1UVTRORFl6TURneE5DODNOamhmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZTJlODFmNjZiMjUyN2MwZmQ1MTE3NzQ0ZGVhYjViNDdhYTQxZmVjODVlZTE1ZTgyZmZlYmEzYzI0NmJiNjY","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURCbEwyaG1ZeTh4TlRBNU1UVTRORGMyTVRnNE5pODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NzU4YmUzZWNhNWIyMjZmYzJiM2EwZDFmNjIyMjNmOWM4YjIwOTk5OGFlNGQxNDU4MjU4Yzc1NTczMDVmYTY","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR00wTDJoaE15OHhOVEE1TVRVNE5USXlNRFl6T0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MzEyYzI1ZThjNWJjYTM1ZDBjNmE2MjQxNTYzYWQ4NmQ4OTU4MDc4NzZmMzlkZDIwZjU1MzI4OTUwNzAxODY2Zg","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDI1fGltYWdlL2pwZWd8YURVNUwyZzVaQzh4TlRBNU1UVTRNemcwTkRNNE1nfGU0MjUwMGI5MmVlMmE5MWE5ZWRkZTQyNzVkYmIwZDQ3Y2QzNjRhOGI3ZjhhYzM4Yjk2ZWFmOWYwMTQ4YWUzMWM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFEY3hMMmcyWkM4eE5UQTNNemswT0RrMU9EYzFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNkZmQwZjcyZjQxMTNhYjVjMjk1NTM1NGEwNGE4ZjRiNDNiYTU4ZDFiY2QwODMzMThkODdjMTU2ZTI5ZTFmYw","altText":"2000_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFHWTFMMmd4WlM4eE5UQTNNemswT1RFMU5UTTFPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZmMjJkMDdlNjRkYzA1YjVhMTk5MDA0OTU4Yjc0ZWUzYzgxZmQ0ZmNmYjg0ZTQ0MDU3ZmRiZWJmNzJkYzM5Zg","altText":"1440_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzAzOXxpbWFnZS9qcGVnfGFETTJMMmd4WWk4eE5UQTNNemswT1RJNE5qUXpNQzh4TWpnd1h6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWIyMjg3ODVhZDVmNDZiMzBhMWYzNWNjM2VkMTljNjQ2OTYxMTc5NTFkMTI0NzQyZjhhYzk0MGMzYTQzNmRhNg","altText":"1280_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTU0OXxpbWFnZS9qcGVnfGFEWTRMMmd4TVM4eE5UQTNNemswT1RVME9EVTNOQzh4TURJMFh6QXlNREF3TURBek1EQXdNMlV3WVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTAwMGY0MmMyY2E5ODZiMzJjOTljMDE3YmYzYjZmNzM4Yzk2ZDliODdhYjUwN2JlZTUzODQzZDAyMzQ1MDlmMA","altText":"1024_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE2MXxpbWFnZS9qcGVnfGFHRTVMMmd3WkM4eE5UQTNNemswT1RZM09UWTBOaTgzTmpoZk1ESXdNREF3TURNd01EQXpaVEJoTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzZDI3Yjg2ODVkYTlkZDUwYTgxN2Y3MTJmN2M4OTAxZTk4NTI3ZDc1ZGIwNDc5Zjk1YWY5NDczYmUxNWIzMWMx","altText":"768_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYwM3xpbWFnZS9qcGVnfGFEZzNMMmd3Tnk4eE5UQTNNemswT1RneE1EY3hPQzgwT0RCZk1ESXdNREF3TURNd01EQXpaVEJoTlRBd01ERXdNR0kyWDBSRkxtcHdad3xjMGNjODUyYjcwYTQ5M2U3NWFjMTZjZTIzZjhhMTFhM2ZiYzIzM2M5NWZiNjMxNmFkOGQ2MGZkMmM4MWIzZTkz","altText":"480_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdFM0wyaG1OQzh4TlRBM016azFNREF3TnpNeU5pOHlNREJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyNGM0MjViNTc0ZjQ1M2MxNjlmMGU3NGIyMTllNjQzM2NkODZmOWQxYjNiNTgyNjhlYWQ4NzdmMGExNzRjM2U","altText":"200_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030003e0a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAwfGltYWdlL2pwZWd8YURSaEwyaG1PUzh4TlRBM016azFNRFU1TnpFMU1DOHhNakJmTURJd01EQXdNRE13TURBelpUQmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY3YWQ4ZjQxNTQzMGMzYzczZGRmOThiMjc2NTljMWI0NWNhNTA2NzYzYjdjZTRjYTIzMTgwMzZlZjg5NjFlYWM","altText":"120_020000030003e0a5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODc0MDh8aW1hZ2UvanBlZ3xhR0psTDJnM1pTOHhOVEEzTXprME9EUXpORFEyTWd8MzI3MDA3Mjc4YmY5MmVkZmViZjVmMTZiZjhjNDRjMDU0NWJhMjQ3ZmZkMjQ5ZGFlOGUzYTVkN2JmZjkxYTFlZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030003e0a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1fGltYWdlL2pwZWd8YUdRMUwyZzNPUzh4TlRBM09EYzVOVEk0TURReE5DOHlNREJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDBhYTA4OTEwZjc3OGJjOGVkNDcyM2E1MDIyNGYyN2RmOTMyNjY3MGU4NzA0N2U1ODkyNmZjYTg5YmRlMzg5MmE","altText":"200_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1fGltYWdlL2pwZWd8YUdRMUwyZzNPUzh4TlRBM09EYzVOVEk0TURReE5DOHlNREJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDBhYTA4OTEwZjc3OGJjOGVkNDcyM2E1MDIyNGYyN2RmOTMyNjY3MGU4NzA0N2U1ODkyNmZjYTg5YmRlMzg5MmE","altText":"200_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFEWmxMMmhsTUM4eE5UQTNPRGM1TkRNMk1qa3hNQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg2NzFhNjBkNzA2MjIwZTY1YThhZGVkOGJhZGIxOGU2MjE0OTIxMDAzZDlhYzNmZTA0ODIyOGUwYTEzNDI1Mw","altText":"2000_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFHSXhMMmhrT1M4eE5UQTNPRGM1TkRVMU9UVXhPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OWM4M2QyNWEzMmJiM2EyM2QyN2E5NTMxNzUzNmI4OTljNWRhNmY4YzU5ZGFkYzMyM2RiOTI1MjI5ZjEzN2Q1MQ","altText":"1440_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg5NnxpbWFnZS9qcGVnfGFHUmxMMmhrTlM4eE5UQTNPRGM1TkRZNU1EVTVNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlZjg1OGJhZTMxY2Q5MDUxZjA3MDBiNzc3MzA2NTdmNDBjOWU3NDg2Nzk5NDUzYmMxZTM3NGYxNGJiMzUxYQ","altText":"1280_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjkyNXxpbWFnZS9qcGVnfGFHVXdMMmhrTWk4eE5UQTNPRGM1TkRjMU5qRXlOaTh4TURJMFh6QXlNREF3TURBME1EQXdNVFZrWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YzQ1YjgzMDU4Mjg5ZmI4MWQ2Njk3YzQzOGVjNmFiZmMzZDdjOGU3YzJjNTNmMjVjN2Q3YjkwMWI1NzQ0YTM5ZA","altText":"1024_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODI5MXxpbWFnZS9qcGVnfGFESXhMMmhqWmk4eE5UQTNPRGM1TkRnNE56RTVPQzgzTmpoZk1ESXdNREF3TURRd01EQXhOV1JoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhYjQzOTE4OTFmNzBiMWExNTU1MDdkMTc1MDQwZTA1NzUzZjBjYzU3YjE2NWI4MjM4YThhM2RjY2RjNzIyODEy","altText":"768_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM5OXxpbWFnZS9qcGVnfGFHRTJMMmc0TUM4eE5UQTNPRGM1TlRBNE16Z3dOaTgwT0RCZk1ESXdNREF3TURRd01EQXhOV1JoT0RBd01ERXdNR0kyWDBSRkxtcHdad3wwMjE3ZTcwZTEzMzlmZWJlY2RlZjU4MDQwZjhkMTc4NDQ1MjM0NzljYWQ4NjMwMmIyN2FlZjVjMGU4OTVjOWM1","altText":"480_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1fGltYWdlL2pwZWd8YUdRMUwyZzNPUzh4TlRBM09EYzVOVEk0TURReE5DOHlNREJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDBhYTA4OTEwZjc3OGJjOGVkNDcyM2E1MDIyNGYyN2RmOTMyNjY3MGU4NzA0N2U1ODkyNmZjYTg5YmRlMzg5MmE","altText":"200_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400015da8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YURjNUwyZzJNaTh4TlRBM09EYzVOVGt6TlRjM05DOHhNakJmTURJd01EQXdNRFF3TURBeE5XUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZWMyMTg4MzYxYzYzNWQyNGM5NjY1NDgyZTY2MDllOTI0NGFmMzcxYmY1OTUwYWFlOWFmMWQ4N2UyNDRkZGI","altText":"120_0200000400015da8000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk3MDF8aW1hZ2UvanBlZ3xhR001TDJoaVppOHhOVEEzT0RjNU16WTBNakF4TkF8ZGFmOTdjODhjYjM1YjIyZWZlN2E1OWJlNGNkZjg2ZjI3YTZkZjI0MzE5NmQzMDA5NjU0ZmU4OGJkZGNjNTIwNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400015da8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdFekwyaG1OUzh4TlRBNU1UVTRORE13TXpFek5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYzQ3NWZkYzk1YjU2OGQ3ZTNjNTI1YzdkZWE3NGY2NzQ3ODBiZDc5OGJjOTA1Y2JkNDQyZWI0OTJjYTBlZTRl","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZeUwyaG1PUzh4TlRBNU1UVTRORFF6TkRJd05pOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYjA3Y2E5YTgwNzdjMTc0MWM1NDlhYmY1ZGU4MDdkMzc4ODNjZjk5NTc0NTc1ODE3NjU3ODkwYjVkZDI5NGMz","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURJeEwyaG1aQzh4TlRBNU1UVTRORFUyTlRJM09DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3w0NjkzNzc2M2M3MmJlNDhhYWQ2N2NhN2EzMTA1ZDA2MzNhNWE4OTUyMjM2MmQ2ZTFmMzkyZjlhOWE0OTQ1MGNi","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdOa0wyaG1aaTh4TlRBNU1UVTRORFl6TURneE5DODNOamhmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZTJlODFmNjZiMjUyN2MwZmQ1MTE3NzQ0ZGVhYjViNDdhYTQxZmVjODVlZTE1ZTgyZmZlYmEzYzI0NmJiNjY","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURCbEwyaG1ZeTh4TlRBNU1UVTRORGMyTVRnNE5pODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NzU4YmUzZWNhNWIyMjZmYzJiM2EwZDFmNjIyMjNmOWM4YjIwOTk5OGFlNGQxNDU4MjU4Yzc1NTczMDVmYTY","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR00wTDJoaE15OHhOVEE1TVRVNE5USXlNRFl6T0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MzEyYzI1ZThjNWJjYTM1ZDBjNmE2MjQxNTYzYWQ4NmQ4OTU4MDc4NzZmMzlkZDIwZjU1MzI4OTUwNzAxODY2Zg","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDI1fGltYWdlL2pwZWd8YURVNUwyZzVaQzh4TlRBNU1UVTRNemcwTkRNNE1nfGU0MjUwMGI5MmVlMmE5MWE5ZWRkZTQyNzVkYmIwZDQ3Y2QzNjRhOGI3ZjhhYzM4Yjk2ZWFmOWYwMTQ4YWUzMWM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2006-1301","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2006-1301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2006-1301","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332999687","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20061301","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2006-1301
3-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.