[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2006-1405","name":"4-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black","url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2006-1405","description":"<h2>Through terminal block, 2006 Series, black</h2><br/><br/>This through terminal block (item number 2006-1405) is designed for quick and easy connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 41 A. Strip lengths must be between 13 mm and 15 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 7.5 x 89.3 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It has one level. The single potential can connect using the four clamping points The black housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3OTA2Mzd8aW1hZ2UvanBlZ3xhRE0zTDJnMll5OHhOVEE1TlRJMk9UUTFOemsxTUF8NmJjYjY2NzU4MWVkOGE1YjMwZmIzZGRiNDZmMmQ2NzBkOGJjY2U2NGQyYWE4MjhmMTc0NjllMmMwNDhhYzkwMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13398758_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4MjV8aW1hZ2UvanBlZ3xhRGs0TDJnMVlpOHhOVEE1TlRJMk9Ua3hOamN3TWk4eE5EUXdYekV6TXprNE56VTRYMFJGTG1wd1p3fGEwNDllZWI4MjZlNTlhMzcyZTc4ZWFiYTdiMTU4ZDQ3ZTQwY2Q5NTQ3NDFiNTE2MzE1NWIzY2ViMWE5OWYzZjI","altText":"1440_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTM1OHxpbWFnZS9qcGVnfGFEazNMMmc1WkM4eE5UQTVOVEkzTURBME56YzNOQzh4TWpnd1h6RXpNems0TnpVNFgwUkZMbXB3Wnd8Zjk0YTQ2YzAxNWMyNGM4M2Y3MTE4MTc0NzljZjk5MTdhNGRmMzc2NmViY2IwMjg3ODQ1YTBiODQxMDA5ZTM0Yw","altText":"1280_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDgyMHxpbWFnZS9qcGVnfGFEVTJMMmhoTVM4eE5UQTVOVEkzTURFM09EZzBOaTh4TURJMFh6RXpNems0TnpVNFgwUkZMbXB3Wnd8ZDliOTU0MTI3OWI3ZDc5YzUxZjM3MDk1MWVkN2JjNzIyZmQ3MjViNjg1Y2MyZDliOGZkYTA0OWY4NDY1ZWRlMQ","altText":"1024_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM1NnxpbWFnZS9qcGVnfGFEWTFMMmhoTnk4eE5UQTVOVEkzTURNd09Ua3hPQzgzTmpoZk1UTXpPVGczTlRoZlJFVXVhbkJufGJlM2UyMjRhZDViMjJjNzdkNDE2MjRhNTAxZDNhMjQ1NWRiYTU1MTVlYjJjOWM2MzY0OGQ5MDVhM2E3ZmZiN2M","altText":"768_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY2NHxpbWFnZS9qcGVnfGFEaGtMMmhoWlM4eE5UQTVOVEkzTURVek9USTVOQzgwT0RCZk1UTXpPVGczTlRoZlJFVXVhbkJufDE0ZDZiMzI5ODEzNzRhNWFkODI2Y2Q0OWE5YWYzOTE5YjQwZjkxYWRkZGE2YTNhZWFiZjM5MzI0NWYzMmJmMmQ","altText":"480_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13398758_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxN3xpbWFnZS9qcGVnfGFHRXpMMmhrWkM4eE5UQTVOVEkzTVRneE56STBOaTh4TWpCZk1UTXpPVGczTlRoZlJFVXVhbkJufGI4ODFmNjdlODVhNjViOTdjNmFlM2U3OGU5M2FmZjIxMDJmYmI1ODFjOWQ4MGVjNDY1NWI1ODI5MWI2N2FlZjE","altText":"120_13398758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13398758_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398758_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398758_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4MjV8aW1hZ2UvanBlZ3xhRGs0TDJnMVlpOHhOVEE1TlRJMk9Ua3hOamN3TWk4eE5EUXdYekV6TXprNE56VTRYMFJGTG1wd1p3fGEwNDllZWI4MjZlNTlhMzcyZTc4ZWFiYTdiMTU4ZDQ3ZTQwY2Q5NTQ3NDFiNTE2MzE1NWIzY2ViMWE5OWYzZjI","altText":"1440_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13398758_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTM1OHxpbWFnZS9qcGVnfGFEazNMMmc1WkM4eE5UQTVOVEkzTURBME56YzNOQzh4TWpnd1h6RXpNems0TnpVNFgwUkZMbXB3Wnd8Zjk0YTQ2YzAxNWMyNGM4M2Y3MTE4MTc0NzljZjk5MTdhNGRmMzc2NmViY2IwMjg3ODQ1YTBiODQxMDA5ZTM0Yw","altText":"1280_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13398758_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDgyMHxpbWFnZS9qcGVnfGFEVTJMMmhoTVM4eE5UQTVOVEkzTURFM09EZzBOaTh4TURJMFh6RXpNems0TnpVNFgwUkZMbXB3Wnd8ZDliOTU0MTI3OWI3ZDc5YzUxZjM3MDk1MWVkN2JjNzIyZmQ3MjViNjg1Y2MyZDliOGZkYTA0OWY4NDY1ZWRlMQ","altText":"1024_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13398758_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM1NnxpbWFnZS9qcGVnfGFEWTFMMmhoTnk4eE5UQTVOVEkzTURNd09Ua3hPQzgzTmpoZk1UTXpPVGczTlRoZlJFVXVhbkJufGJlM2UyMjRhZDViMjJjNzdkNDE2MjRhNTAxZDNhMjQ1NWRiYTU1MTVlYjJjOWM2MzY0OGQ5MDVhM2E3ZmZiN2M","altText":"768_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13398758_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY2NHxpbWFnZS9qcGVnfGFEaGtMMmhoWlM4eE5UQTVOVEkzTURVek9USTVOQzgwT0RCZk1UTXpPVGczTlRoZlJFVXVhbkJufDE0ZDZiMzI5ODEzNzRhNWFkODI2Y2Q0OWE5YWYzOTE5YjQwZjkxYWRkZGE2YTNhZWFiZjM5MzI0NWYzMmJmMmQ","altText":"480_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13398758_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398758_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxN3xpbWFnZS9qcGVnfGFHRXpMMmhrWkM4eE5UQTVOVEkzTVRneE56STBOaTh4TWpCZk1UTXpPVGczTlRoZlJFVXVhbkJufGI4ODFmNjdlODVhNjViOTdjNmFlM2U3OGU5M2FmZjIxMDJmYmI1ODFjOWQ4MGVjNDY1NWI1ODI5MWI2N2FlZjE","altText":"120_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13398758_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3OTA2Mzd8aW1hZ2UvanBlZ3xhRE0zTDJnMll5OHhOVEE1TlRJMk9UUTFOemsxTUF8NmJjYjY2NzU4MWVkOGE1YjMwZmIzZGRiNDZmMmQ2NzBkOGJjY2U2NGQyYWE4MjhmMTc0NjllMmMwNDhhYzkwMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13398758_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEVTFMMmhoWWk4eE5USXdPVFl5TWpJM05EQTNPQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2UxNzBiZjYzMTBmNGQ0ZDY2M2JkZWQzMjNhZjc3MjdhYjlmZTZhNGY5YzViYmVkZmEzZGM1ZDQ3NThiN2Q3Nw","altText":"1440_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEZzFMMmhoTkM4eE5USXdPVFl5TWpRM01EWTROaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA3NGZkYjFlYTExZDJiZTBlN2ViMzJhOGZjMDQ4NjcxMDhmYjQ3NjI0YjAwNzVjNjhmM2I4NjVmNzFhYTJlMw","altText":"1280_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFEQTRMMmc1WVM4eE5USXdPVFl5TWpjNU9ETTJOaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDAwMDNlNmQ0MDMyMDVhYmQ0YjRjOTc1YzVlNzE4NjE2NjZlYjA2ZWM4Y2ZhODI5OWU3ZDcxZGZkZWY2N2NlNA","altText":"1024_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHWTVMMmc1TXk4eE5USXdPVFl5TWpreU9UUXpPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3wyMmMyNGJhOTRiMWE4M2YxYTM0ZWJlZDhkNmZiYzE4NjJhOTQxZWM5ZWQxOTNmNDA1YzVlZGQ3YWEzYTExZmQ0","altText":"768_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdKbEwyZzBNUzh4TlRJd09UWXlNekkxTnpFeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDJlODdjMzUxN2Y3NjQ0NTM0YzU2YmMxMmEzZjE5OWE1Njg2MmZmYWM3MWJmOGJmMmNmNWQ2NzllOTMxYzFiOTA","altText":"480_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YUdVNUwyZ3lZUzh4TlRJd09UWXlORE13TlRZNU5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGNkYWQ2MDhlYzAwODZkOWVlNTI3NGU1MDdmZGUzNzNiNjdjNjFkMDc5ZTNkZDY0MTEzYjkxZGQxNzVkZWIyZGY","altText":"120_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHVXlMMmhtTkM4eE5USXdPVFl5TVRVMU16RTRNZ3w5ZjFiODhmYjBlMzdjNTdkZTYxN2E3MzBlMjc4ODg5ZTE5MjBiZDQ4MTNjYmFmMWI2YjM0M2E0ZjU4NjY5ZWEz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398758_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398758_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3MDR8aW1hZ2UvanBlZ3xhR0UzTDJnMk1TOHhOVEE1TlRJMk9UYzROVFl6TUM4eU1EQXdYekV6TXprNE56VTRYMFJGTG1wd1p3fDkyZjczMTY4MmEzZmZiYTZmYjBmZTFhMGYwZDMzMGMxODA5YzYxNzM4NGYwY2I1Yzk0ZTExZDlhZDY3MjM1M2E","altText":"2000_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13398758_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4MjV8aW1hZ2UvanBlZ3xhRGs0TDJnMVlpOHhOVEE1TlRJMk9Ua3hOamN3TWk4eE5EUXdYekV6TXprNE56VTRYMFJGTG1wd1p3fGEwNDllZWI4MjZlNTlhMzcyZTc4ZWFiYTdiMTU4ZDQ3ZTQwY2Q5NTQ3NDFiNTE2MzE1NWIzY2ViMWE5OWYzZjI","altText":"1440_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13398758_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTM1OHxpbWFnZS9qcGVnfGFEazNMMmc1WkM4eE5UQTVOVEkzTURBME56YzNOQzh4TWpnd1h6RXpNems0TnpVNFgwUkZMbXB3Wnd8Zjk0YTQ2YzAxNWMyNGM4M2Y3MTE4MTc0NzljZjk5MTdhNGRmMzc2NmViY2IwMjg3ODQ1YTBiODQxMDA5ZTM0Yw","altText":"1280_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13398758_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDgyMHxpbWFnZS9qcGVnfGFEVTJMMmhoTVM4eE5UQTVOVEkzTURFM09EZzBOaTh4TURJMFh6RXpNems0TnpVNFgwUkZMbXB3Wnd8ZDliOTU0MTI3OWI3ZDc5YzUxZjM3MDk1MWVkN2JjNzIyZmQ3MjViNjg1Y2MyZDliOGZkYTA0OWY4NDY1ZWRlMQ","altText":"1024_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13398758_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM1NnxpbWFnZS9qcGVnfGFEWTFMMmhoTnk4eE5UQTVOVEkzTURNd09Ua3hPQzgzTmpoZk1UTXpPVGczTlRoZlJFVXVhbkJufGJlM2UyMjRhZDViMjJjNzdkNDE2MjRhNTAxZDNhMjQ1NWRiYTU1MTVlYjJjOWM2MzY0OGQ5MDVhM2E3ZmZiN2M","altText":"768_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13398758_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY2NHxpbWFnZS9qcGVnfGFEaGtMMmhoWlM4eE5UQTVOVEkzTURVek9USTVOQzgwT0RCZk1UTXpPVGczTlRoZlJFVXVhbkJufDE0ZDZiMzI5ODEzNzRhNWFkODI2Y2Q0OWE5YWYzOTE5YjQwZjkxYWRkZGE2YTNhZWFiZjM5MzI0NWYzMmJmMmQ","altText":"480_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13398758_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1M3xpbWFnZS9qcGVnfGFESmxMMmhpWXk4eE5UQTVOVEkzTURrek1qVXhNQzh5TURCZk1UTXpPVGczTlRoZlJFVXVhbkJufGViOWY2MDNiNmU5ZTJiNzZhZjZkOWI2YzMyZTJhMDBlZjA4NDFjMGIyNjBmZDMwMWEyMTA5OWEzOWZlZWYwOGM","altText":"200_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13398758_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13398758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxN3xpbWFnZS9qcGVnfGFHRXpMMmhrWkM4eE5UQTVOVEkzTVRneE56STBOaTh4TWpCZk1UTXpPVGczTlRoZlJFVXVhbkJufGI4ODFmNjdlODVhNjViOTdjNmFlM2U3OGU5M2FmZjIxMDJmYmI1ODFjOWQ4MGVjNDY1NWI1ODI5MWI2N2FlZjE","altText":"120_13398758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13398758_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3OTA2Mzd8aW1hZ2UvanBlZ3xhRE0zTDJnMll5OHhOVEE1TlRJMk9UUTFOemsxTUF8NmJjYjY2NzU4MWVkOGE1YjMwZmIzZGRiNDZmMmQ2NzBkOGJjY2U2NGQyYWE4MjhmMTc0NjllMmMwNDhhYzkwMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13398758_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEVTFMMmhoWWk4eE5USXdPVFl5TWpJM05EQTNPQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2UxNzBiZjYzMTBmNGQ0ZDY2M2JkZWQzMjNhZjc3MjdhYjlmZTZhNGY5YzViYmVkZmEzZGM1ZDQ3NThiN2Q3Nw","altText":"1440_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEZzFMMmhoTkM4eE5USXdPVFl5TWpRM01EWTROaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA3NGZkYjFlYTExZDJiZTBlN2ViMzJhOGZjMDQ4NjcxMDhmYjQ3NjI0YjAwNzVjNjhmM2I4NjVmNzFhYTJlMw","altText":"1280_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFEQTRMMmc1WVM4eE5USXdPVFl5TWpjNU9ETTJOaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDAwMDNlNmQ0MDMyMDVhYmQ0YjRjOTc1YzVlNzE4NjE2NjZlYjA2ZWM4Y2ZhODI5OWU3ZDcxZGZkZWY2N2NlNA","altText":"1024_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHWTVMMmc1TXk4eE5USXdPVFl5TWpreU9UUXpPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3wyMmMyNGJhOTRiMWE4M2YxYTM0ZWJlZDhkNmZiYzE4NjJhOTQxZWM5ZWQxOTNmNDA1YzVlZGQ3YWEzYTExZmQ0","altText":"768_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdKbEwyZzBNUzh4TlRJd09UWXlNekkxTnpFeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDJlODdjMzUxN2Y3NjQ0NTM0YzU2YmMxMmEzZjE5OWE1Njg2MmZmYWM3MWJmOGJmMmNmNWQ2NzllOTMxYzFiOTA","altText":"480_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YUdVNUwyZ3lZUzh4TlRJd09UWXlORE13TlRZNU5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGNkYWQ2MDhlYzAwODZkOWVlNTI3NGU1MDdmZGUzNzNiNjdjNjFkMDc5ZTNkZDY0MTEzYjkxZGQxNzVkZWIyZGY","altText":"120_020000190002d957000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHVXlMMmhtTkM4eE5USXdPVFl5TVRVMU16RTRNZ3w5ZjFiODhmYjBlMzdjNTdkZTYxN2E3MzBlMjc4ODg5ZTE5MjBiZDQ4MTNjYmFmMWI2YjM0M2E0ZjU4NjY5ZWEz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2006-1405","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2006-1405","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966596786","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60564680","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2006-1405
4-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.