[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2006-8031","name":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray","url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8031","description":"<h2>Distribution terminal block, 2006 Series, gray</h2><br/><br/>Our distribution terminal block (item number 2006-8031) is designed for seamless electrical installations. Distribution terminal blocks allow you to distribute potentials with a single extremely compact terminal block. Their design also means you can connect larger conductor cross-sections on one side and several smaller conductor cross-sections on the other. Aside from potential distribution, these terminal blocks can also be used for potential collection. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 41 A. Ensure that the strip lengths are between 13 mm and 15 mm when connecting conductors to this distribution terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP® as well as Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This distribution terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm² on one side and for conductor cross sections ranging from 0.25 mm² to 2.5 mm² on the other side. It comes with one level and seven clamping points for connecting a single potential. The clamping spring is made of chrome-nickel spring steel (CrNi) and the gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTg1NDR8aW1hZ2UvanBlZ3xhRE14TDJnellpOHhOVEE0T1RVek1UTTFOVEUyTmd8YjBkNjQ4ZTA3MjhhN2U4ZGI0ZDJlZWQ3OGVjMDViNDk0YWM2MWFhYTU1NGIxMTVkOGU0NDUwN2YyZGZiNTcxNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13289178_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODE1MnxpbWFnZS9qcGVnfGFEWTFMMmd5WlM4eE5UQTRPVFV6TWpNek9ESXdOaTh4TkRRd1h6RXpNamc1TVRjNFgwUkZMbXB3Wnd8ZDM1MTAyOTQzY2NmNzE2ODNhYmI5ZmQ2YjVjMjZjODFiYTk1ZjQ5OWVmZDJhMGZhOTFjYTNiNGZkNzkxMzc2Yw","altText":"1440_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI0NHxpbWFnZS9qcGVnfGFEUTJMMmd6T0M4eE5UQTRPVFV6TWpZd01ETTFNQzh4TWpnd1h6RXpNamc1TVRjNFgwUkZMbXB3Wnd8NWZjNDA1ODBkZmRmNzQ2ZjYxYjVkYzZjYjA1Y2FiNzZiNTI5OTZkMTU0NTJiNmRjMzdjNmE3NTc3MjEwMDZjNw","altText":"1280_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODg3MXxpbWFnZS9qcGVnfGFHTTFMMmd6Wmk4eE5UQTRPVFV6TWpnMk1qUTVOQzh4TURJMFh6RXpNamc1TVRjNFgwUkZMbXB3Wnd8ZGQ5ZTY0MzE5OGRkNmVlZDEwMzVhNzQ4M2QxNGU1MDUwOWRhNWE3YzFkNjA4YTI3ODdhOGZiYjI0NTczNjllNg","altText":"1024_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzM2NnxpbWFnZS9qcGVnfGFHWmxMMmc1TkM4eE5UQTRPVFV6TXpJMU5UY3hNQzgzTmpoZk1UTXlPRGt4TnpoZlJFVXVhbkJufDM0OTU2ZmRjZmMyZmEwNTRhZmU5ODRkNjVkNmU2ZGExMTBkODhmMDVjNzQ2ZDAzYzg1YjQwODk2MzU3NTJlMDk","altText":"768_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODYwNHxpbWFnZS9qcGVnfGFHTmpMMmc1WlM4eE5UQTRPVFV6TXpVeE56ZzFOQzgwT0RCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGFlNjJjM2FiY2Y2NDI4MjA3YjFlMDU2NTk0ZTAwNjFjYjAwZDYyODkwM2Q2N2VmYzYzYzkzYWY1OTlkMDNmMjk","altText":"480_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289178_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5NXxpbWFnZS9qcGVnfGFHWXhMMmhtWVM4eE5UQTRPVFV6TkRRd01qVTVNQzh4TWpCZk1UTXlPRGt4TnpoZlJFVXVhbkJufDE2YTRkMDVmYWYzNDkzNDVjZGQ1OGZlY2Q1MTYyM2VjMjg4ZWRhMDViMWMyNWM1Njc0OGUwZDVhNGYwOWE5OTc","altText":"120_13289178_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13289178_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289178_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289178_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODE1MnxpbWFnZS9qcGVnfGFEWTFMMmd5WlM4eE5UQTRPVFV6TWpNek9ESXdOaTh4TkRRd1h6RXpNamc1TVRjNFgwUkZMbXB3Wnd8ZDM1MTAyOTQzY2NmNzE2ODNhYmI5ZmQ2YjVjMjZjODFiYTk1ZjQ5OWVmZDJhMGZhOTFjYTNiNGZkNzkxMzc2Yw","altText":"1440_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13289178_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI0NHxpbWFnZS9qcGVnfGFEUTJMMmd6T0M4eE5UQTRPVFV6TWpZd01ETTFNQzh4TWpnd1h6RXpNamc1TVRjNFgwUkZMbXB3Wnd8NWZjNDA1ODBkZmRmNzQ2ZjYxYjVkYzZjYjA1Y2FiNzZiNTI5OTZkMTU0NTJiNmRjMzdjNmE3NTc3MjEwMDZjNw","altText":"1280_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13289178_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODg3MXxpbWFnZS9qcGVnfGFHTTFMMmd6Wmk4eE5UQTRPVFV6TWpnMk1qUTVOQzh4TURJMFh6RXpNamc1TVRjNFgwUkZMbXB3Wnd8ZGQ5ZTY0MzE5OGRkNmVlZDEwMzVhNzQ4M2QxNGU1MDUwOWRhNWE3YzFkNjA4YTI3ODdhOGZiYjI0NTczNjllNg","altText":"1024_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13289178_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzM2NnxpbWFnZS9qcGVnfGFHWmxMMmc1TkM4eE5UQTRPVFV6TXpJMU5UY3hNQzgzTmpoZk1UTXlPRGt4TnpoZlJFVXVhbkJufDM0OTU2ZmRjZmMyZmEwNTRhZmU5ODRkNjVkNmU2ZGExMTBkODhmMDVjNzQ2ZDAzYzg1YjQwODk2MzU3NTJlMDk","altText":"768_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13289178_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODYwNHxpbWFnZS9qcGVnfGFHTmpMMmc1WlM4eE5UQTRPVFV6TXpVeE56ZzFOQzgwT0RCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGFlNjJjM2FiY2Y2NDI4MjA3YjFlMDU2NTk0ZTAwNjFjYjAwZDYyODkwM2Q2N2VmYzYzYzkzYWY1OTlkMDNmMjk","altText":"480_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13289178_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289178_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5NXxpbWFnZS9qcGVnfGFHWXhMMmhtWVM4eE5UQTRPVFV6TkRRd01qVTVNQzh4TWpCZk1UTXlPRGt4TnpoZlJFVXVhbkJufDE2YTRkMDVmYWYzNDkzNDVjZGQ1OGZlY2Q1MTYyM2VjMjg4ZWRhMDViMWMyNWM1Njc0OGUwZDVhNGYwOWE5OTc","altText":"120_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13289178_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTg1NDR8aW1hZ2UvanBlZ3xhRE14TDJnellpOHhOVEE0T1RVek1UTTFOVEUyTmd8YjBkNjQ4ZTA3MjhhN2U4ZGI0ZDJlZWQ3OGVjMDViNDk0YWM2MWFhYTU1NGIxMTVkOGU0NDUwN2YyZGZiNTcxNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13289178_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3NHxpbWFnZS9qcGVnfGFEY3hMMmhtWWk4eE5UQTRPVGs0TnpreE1UY3hNQzh5TURCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDk2MDc0MmVmMjE0OTVhNWY3NjYyNmNjMWE2Nzk1YWE2ZTE3Y2YyMWU1NjM5YjI0NjdkY2YzYTg0ZTc5YzJhMmM","altText":"200_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289180_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3NHxpbWFnZS9qcGVnfGFEY3hMMmhtWWk4eE5UQTRPVGs0TnpreE1UY3hNQzh5TURCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDk2MDc0MmVmMjE0OTVhNWY3NjYyNmNjMWE2Nzk1YWE2ZTE3Y2YyMWU1NjM5YjI0NjdkY2YzYTg0ZTc5YzJhMmM","altText":"200_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289180_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ4NXxpbWFnZS9qcGVnfGFHSm1MMmc1TUM4eE5UQTRPVGs0TmpZek16YzFPQzh4TkRRd1h6RXpNamc1TVRnd1gwUkZMbXB3Wnd8ZjkwZWZmNjc4MjMxYWVhOGIwMDEyYTQzZGUyZGMwZTZmZmI1MmQ4ODcwMjU2Y2YyMmUzM2EyNmRjYjk1MWYzOA","altText":"1440_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13289180_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjI2OHxpbWFnZS9qcGVnfGFETmtMMmc1T0M4eE5UQTRPVGs0TmpnNU5Ua3dNaTh4TWpnd1h6RXpNamc1TVRnd1gwUkZMbXB3Wnd8ZmQ2OTliMWFjNjZlM2ZmMGQ0ODY0OTUyNzQyNmJmNGY3NDFhM2Y5ODE1MDFhMzY4MjhmMjVjZmM5ZThiZjc4Yw","altText":"1280_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13289180_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgwNnxpbWFnZS9qcGVnfGFHSTRMMmhsT1M4eE5UQTRPVGs0TnpFMU9EQTBOaTh4TURJMFh6RXpNamc1TVRnd1gwUkZMbXB3Wnd8N2M0MGNlZTc3ODFmYzJmNTdmYzYwNjNhY2E1Yjc3YWY4NzhiMmI2MzAyOTJhMjM3YmY0YjIxYTY1ZjIyMzNiYg","altText":"1024_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13289180_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzExNXxpbWFnZS9qcGVnfGFEazVMMmhtTXk4eE5UQTRPVGs0TnpReU1ERTVNQzgzTmpoZk1UTXlPRGt4T0RCZlJFVXVhbkJufDM1MzFkMjU1ZjQzZTFjY2I2MzI2NDY2NDk0M2VhNTlmY2M2NDVlZTQ5OGZkNjFhNTcwMTEyYzFhZTdjOTM1MmY","altText":"768_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13289180_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMxN3xpbWFnZS9qcGVnfGFHSmxMMmhtWkM4eE5UQTRPVGs0TnpjeE5URXdNaTgwT0RCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDZmMGVkZmI0NDhlMjgyZjU4ZDY4Y2ZhNTRmNjZkMTkyOTk2NTk1Yzc1MmEwY2M0OWIzZjBiYjlmNTdmZjJjNzg","altText":"480_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13289180_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3NHxpbWFnZS9qcGVnfGFEY3hMMmhtWWk4eE5UQTRPVGs0TnpreE1UY3hNQzh5TURCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDk2MDc0MmVmMjE0OTVhNWY3NjYyNmNjMWE2Nzk1YWE2ZTE3Y2YyMWU1NjM5YjI0NjdkY2YzYTg0ZTc5YzJhMmM","altText":"200_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289180_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ0NXxpbWFnZS9qcGVnfGFEUXdMMmc1T0M4eE5UQTRPVGs0T0Rjek1Ea3hNQzh4TWpCZk1UTXlPRGt4T0RCZlJFVXVhbkJufGU1NzdmNGI4ZGVhYmJkOWRlZWQ2MTAwZDFiOWMxNzk5YzBiZmQ5NDgxMGU1MDg1NWZlNThkZmE2ZDA4ZDcyNzg","altText":"120_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13289180_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDc3MTR8aW1hZ2UvanBlZ3xhRGc0TDJneE9TOHhOVEE0T1RrNE5USTFOelV3TWd8MTE0YmI5NWRjNDJkZDhiYzE4NTNhZTcwNzVhMmFlNTE5MWMxZWRlNzc4NjM2ZjA5MThjNjRmYzE5YTQyYTRkNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13289180_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURNMEwyaG1aaTh4TlRBNE1UVXdPRFl3TVRnNE5pOHlNREJmTmpRNU16Z3hNVjlFUlM1cWNHY3w3MTFhNzEzZDdhNzhmOWQwYmNlZjAxYzIyYTQzMDQ3NGIxMDUwMDNkMzI2ZmVlMzcwYzc2Y2I1Yzk0ODI1N2U5","altText":"200_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493811_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURNMEwyaG1aaTh4TlRBNE1UVXdPRFl3TVRnNE5pOHlNREJmTmpRNU16Z3hNVjlFUlM1cWNHY3w3MTFhNzEzZDdhNzhmOWQwYmNlZjAxYzIyYTQzMDQ3NGIxMDUwMDNkMzI2ZmVlMzcwYzc2Y2I1Yzk0ODI1N2U5","altText":"200_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493811_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFEaGpMMmc1TWk4eE5UQTRNVFV3TnpVMU16TXhNQzh4TkRRd1h6WTBPVE00TVRGZlJFVXVhbkJufGYwODllYTEzNjg4ZDFmOGIxZGUwZjg3ZWJjZTE3ODRkZTI0YzhkZWM2MTcxM2U1YWMyOTQwN2YwZWI0ZTc0MjY","altText":"1440_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_6493811_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFEUTVMMmc1T1M4eE5UQTRNVFV3TnpjME9Ua3hPQzh4TWpnd1h6WTBPVE00TVRGZlJFVXVhbkJufDBmMmYyZWQ3ZTRhYTFmY2VmNjk2ZWJkZTQ4ZjFhNTQ4MWNhZWMyMDQyYzA3ZTU5MDY4MDNlNzVkNDliOTg4YTM","altText":"1280_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_6493811_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFERmhMMmhoTUM4eE5UQTRNVFV3TnprME5qVXlOaTh4TURJMFh6WTBPVE00TVRGZlJFVXVhbkJufDhmOGMxMzNhOTZkN2I3Y2Q3N2NhZWU3OGI2ZDEzOGIwMWNlMDEyZDUzYWEzYWRlYTc5OTFkZDAwMjViY2JjMTE","altText":"1024_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_6493811_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFEazBMMmhtTVM4eE5UQTRNVFV3T0RJd09EWTNNQzgzTmpoZk5qUTVNemd4TVY5RVJTNXFjR2N8Nzg5Y2EzNzFiOThkMmVmYzg2N2IyMWQwOWE1YTE5ZmY0YTUxMzQzYzM1YWQ0ZGU2MDdiNGQwMDVkZDY2MTIxZQ","altText":"768_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_6493811_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUzM3xpbWFnZS9qcGVnfGFEVXpMMmhtTlM4eE5UQTRNVFV3T0RNek9UYzBNaTgwT0RCZk5qUTVNemd4TVY5RVJTNXFjR2N8ZTIwODYzZDFiMDUyNjJiYzY1MzMzYWYxMjljYzc5MDNiNDJkZDQ0NGRjN2JlMDA1OTBiMjdiYmY3YTViYzBkYw","altText":"480_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_6493811_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURNMEwyaG1aaTh4TlRBNE1UVXdPRFl3TVRnNE5pOHlNREJmTmpRNU16Z3hNVjlFUlM1cWNHY3w3MTFhNzEzZDdhNzhmOWQwYmNlZjAxYzIyYTQzMDQ3NGIxMDUwMDNkMzI2ZmVlMzcwYzc2Y2I1Yzk0ODI1N2U5","altText":"200_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493811_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUROaUwyaGhZaTh4TlRBNE1UVXdPVEF5TnpnM01DOHhNakJmTmpRNU16Z3hNVjlFUlM1cWNHY3wwMzk1NmE1Y2I0Njc5YjJiMzY0OWZiMzEwMmUxOGRiOWE5YzkzYjQxMTYwZmNlMjI2OGI0Mzc3OWI2NzhlNDYy","altText":"120_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_6493811_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODQwMHxpbWFnZS9qcGVnfGFEVmpMMmd5Wmk4eE5UQTRNVFV3Tmpjek5ERXhNQXwzYmM0N2Y1OTFlMTYxYWQ5OTU3MTk0Y2JhZDNlZmJmMGZmNWEwNmQ5NzU2NTc2MGZlODI3ZDA0OTVmZjU1NjNl","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"6493811_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289178_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289178_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2MzZ8aW1hZ2UvanBlZ3xhRGszTDJneU5DOHhOVEE0T1RVek1qQTNOakEyTWk4eU1EQXdYekV6TWpnNU1UYzRYMFJGTG1wd1p3fDcxYmYzYTUxZjY5OGE2ZDNkZTI3YjM4NTFlNWE4NDdmZTc0MGE2MGJjZmFiNjk0Nzc4ODA5MTczODhmYjA4Y2U","altText":"2000_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289178_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODE1MnxpbWFnZS9qcGVnfGFEWTFMMmd5WlM4eE5UQTRPVFV6TWpNek9ESXdOaTh4TkRRd1h6RXpNamc1TVRjNFgwUkZMbXB3Wnd8ZDM1MTAyOTQzY2NmNzE2ODNhYmI5ZmQ2YjVjMjZjODFiYTk1ZjQ5OWVmZDJhMGZhOTFjYTNiNGZkNzkxMzc2Yw","altText":"1440_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13289178_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI0NHxpbWFnZS9qcGVnfGFEUTJMMmd6T0M4eE5UQTRPVFV6TWpZd01ETTFNQzh4TWpnd1h6RXpNamc1TVRjNFgwUkZMbXB3Wnd8NWZjNDA1ODBkZmRmNzQ2ZjYxYjVkYzZjYjA1Y2FiNzZiNTI5OTZkMTU0NTJiNmRjMzdjNmE3NTc3MjEwMDZjNw","altText":"1280_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13289178_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODg3MXxpbWFnZS9qcGVnfGFHTTFMMmd6Wmk4eE5UQTRPVFV6TWpnMk1qUTVOQzh4TURJMFh6RXpNamc1TVRjNFgwUkZMbXB3Wnd8ZGQ5ZTY0MzE5OGRkNmVlZDEwMzVhNzQ4M2QxNGU1MDUwOWRhNWE3YzFkNjA4YTI3ODdhOGZiYjI0NTczNjllNg","altText":"1024_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13289178_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzM2NnxpbWFnZS9qcGVnfGFHWmxMMmc1TkM4eE5UQTRPVFV6TXpJMU5UY3hNQzgzTmpoZk1UTXlPRGt4TnpoZlJFVXVhbkJufDM0OTU2ZmRjZmMyZmEwNTRhZmU5ODRkNjVkNmU2ZGExMTBkODhmMDVjNzQ2ZDAzYzg1YjQwODk2MzU3NTJlMDk","altText":"768_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13289178_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODYwNHxpbWFnZS9qcGVnfGFHTmpMMmc1WlM4eE5UQTRPVFV6TXpVeE56ZzFOQzgwT0RCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGFlNjJjM2FiY2Y2NDI4MjA3YjFlMDU2NTk0ZTAwNjFjYjAwZDYyODkwM2Q2N2VmYzYzYzkzYWY1OTlkMDNmMjk","altText":"480_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13289178_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3M3xpbWFnZS9qcGVnfGFHWTFMMmhoTWk4eE5UQTRPVFV6TXpZNE1UWTVOQzh5TURCZk1UTXlPRGt4TnpoZlJFVXVhbkJufGUwMmIzNzEwZjRiZWFmZjgwZjlmZWY4NzdiYTZkZmUzNmI0MDM0M2IyYjk5ODI3OGUzM2Y0ZWYyMWUzN2RlOWU","altText":"200_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289178_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289178-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5NXxpbWFnZS9qcGVnfGFHWXhMMmhtWVM4eE5UQTRPVFV6TkRRd01qVTVNQzh4TWpCZk1UTXlPRGt4TnpoZlJFVXVhbkJufDE2YTRkMDVmYWYzNDkzNDVjZGQ1OGZlY2Q1MTYyM2VjMjg4ZWRhMDViMWMyNWM1Njc0OGUwZDVhNGYwOWE5OTc","altText":"120_13289178_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13289178_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTg1NDR8aW1hZ2UvanBlZ3xhRE14TDJnellpOHhOVEE0T1RVek1UTTFOVEUyTmd8YjBkNjQ4ZTA3MjhhN2U4ZGI0ZDJlZWQ3OGVjMDViNDk0YWM2MWFhYTU1NGIxMTVkOGU0NDUwN2YyZGZiNTcxNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13289178_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3NHxpbWFnZS9qcGVnfGFEY3hMMmhtWWk4eE5UQTRPVGs0TnpreE1UY3hNQzh5TURCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDk2MDc0MmVmMjE0OTVhNWY3NjYyNmNjMWE2Nzk1YWE2ZTE3Y2YyMWU1NjM5YjI0NjdkY2YzYTg0ZTc5YzJhMmM","altText":"200_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289180_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3NHxpbWFnZS9qcGVnfGFEY3hMMmhtWWk4eE5UQTRPVGs0TnpreE1UY3hNQzh5TURCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDk2MDc0MmVmMjE0OTVhNWY3NjYyNmNjMWE2Nzk1YWE2ZTE3Y2YyMWU1NjM5YjI0NjdkY2YzYTg0ZTc5YzJhMmM","altText":"200_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289180_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4MDN8aW1hZ2UvanBlZ3xhR1l4TDJnNE5pOHhOVEE0T1RrNE5qTTNNVFl4TkM4eU1EQXdYekV6TWpnNU1UZ3dYMFJGTG1wd1p3fDAwMTA1YjMzMTIxMjY4MWQ0M2U5MzBjYzgxY2RlYmEwNTRkYWNiMjlkYjY0OTU2YWZmNTdkOTU0NTU5N2JiZDg","altText":"2000_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289180_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ4NXxpbWFnZS9qcGVnfGFHSm1MMmc1TUM4eE5UQTRPVGs0TmpZek16YzFPQzh4TkRRd1h6RXpNamc1TVRnd1gwUkZMbXB3Wnd8ZjkwZWZmNjc4MjMxYWVhOGIwMDEyYTQzZGUyZGMwZTZmZmI1MmQ4ODcwMjU2Y2YyMmUzM2EyNmRjYjk1MWYzOA","altText":"1440_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13289180_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjI2OHxpbWFnZS9qcGVnfGFETmtMMmc1T0M4eE5UQTRPVGs0TmpnNU5Ua3dNaTh4TWpnd1h6RXpNamc1TVRnd1gwUkZMbXB3Wnd8ZmQ2OTliMWFjNjZlM2ZmMGQ0ODY0OTUyNzQyNmJmNGY3NDFhM2Y5ODE1MDFhMzY4MjhmMjVjZmM5ZThiZjc4Yw","altText":"1280_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13289180_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgwNnxpbWFnZS9qcGVnfGFHSTRMMmhsT1M4eE5UQTRPVGs0TnpFMU9EQTBOaTh4TURJMFh6RXpNamc1TVRnd1gwUkZMbXB3Wnd8N2M0MGNlZTc3ODFmYzJmNTdmYzYwNjNhY2E1Yjc3YWY4NzhiMmI2MzAyOTJhMjM3YmY0YjIxYTY1ZjIyMzNiYg","altText":"1024_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13289180_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzExNXxpbWFnZS9qcGVnfGFEazVMMmhtTXk4eE5UQTRPVGs0TnpReU1ERTVNQzgzTmpoZk1UTXlPRGt4T0RCZlJFVXVhbkJufDM1MzFkMjU1ZjQzZTFjY2I2MzI2NDY2NDk0M2VhNTlmY2M2NDVlZTQ5OGZkNjFhNTcwMTEyYzFhZTdjOTM1MmY","altText":"768_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13289180_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMxN3xpbWFnZS9qcGVnfGFHSmxMMmhtWkM4eE5UQTRPVGs0TnpjeE5URXdNaTgwT0RCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDZmMGVkZmI0NDhlMjgyZjU4ZDY4Y2ZhNTRmNjZkMTkyOTk2NTk1Yzc1MmEwY2M0OWIzZjBiYjlmNTdmZjJjNzg","altText":"480_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13289180_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA3NHxpbWFnZS9qcGVnfGFEY3hMMmhtWWk4eE5UQTRPVGs0TnpreE1UY3hNQzh5TURCZk1UTXlPRGt4T0RCZlJFVXVhbkJufDk2MDc0MmVmMjE0OTVhNWY3NjYyNmNjMWE2Nzk1YWE2ZTE3Y2YyMWU1NjM5YjI0NjdkY2YzYTg0ZTc5YzJhMmM","altText":"200_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289180_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289180-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ0NXxpbWFnZS9qcGVnfGFEUXdMMmc1T0M4eE5UQTRPVGs0T0Rjek1Ea3hNQzh4TWpCZk1UTXlPRGt4T0RCZlJFVXVhbkJufGU1NzdmNGI4ZGVhYmJkOWRlZWQ2MTAwZDFiOWMxNzk5YzBiZmQ5NDgxMGU1MDg1NWZlNThkZmE2ZDA4ZDcyNzg","altText":"120_13289180_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13289180_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDc3MTR8aW1hZ2UvanBlZ3xhRGc0TDJneE9TOHhOVEE0T1RrNE5USTFOelV3TWd8MTE0YmI5NWRjNDJkZDhiYzE4NTNhZTcwNzVhMmFlNTE5MWMxZWRlNzc4NjM2ZjA5MThjNjRmYzE5YTQyYTRkNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13289180_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURNMEwyaG1aaTh4TlRBNE1UVXdPRFl3TVRnNE5pOHlNREJmTmpRNU16Z3hNVjlFUlM1cWNHY3w3MTFhNzEzZDdhNzhmOWQwYmNlZjAxYzIyYTQzMDQ3NGIxMDUwMDNkMzI2ZmVlMzcwYzc2Y2I1Yzk0ODI1N2U5","altText":"200_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493811_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURNMEwyaG1aaTh4TlRBNE1UVXdPRFl3TVRnNE5pOHlNREJmTmpRNU16Z3hNVjlFUlM1cWNHY3w3MTFhNzEzZDdhNzhmOWQwYmNlZjAxYzIyYTQzMDQ3NGIxMDUwMDNkMzI2ZmVlMzcwYzc2Y2I1Yzk0ODI1N2U5","altText":"200_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493811_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFHSmpMMmc0WWk4eE5UQTRNVFV3TnpNMU5qY3dNaTh5TURBd1h6WTBPVE00TVRGZlJFVXVhbkJufDBjNDcwOTM0YzI4NDFlNzVmYzdmNTMyNDgxZDg2ODUzNzljYjQ3NWRhZTYwNGI0MDFjNzZmN2MzZDg1MTYzMjI","altText":"2000_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493811_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFEaGpMMmc1TWk4eE5UQTRNVFV3TnpVMU16TXhNQzh4TkRRd1h6WTBPVE00TVRGZlJFVXVhbkJufGYwODllYTEzNjg4ZDFmOGIxZGUwZjg3ZWJjZTE3ODRkZTI0YzhkZWM2MTcxM2U1YWMyOTQwN2YwZWI0ZTc0MjY","altText":"1440_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_6493811_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFEUTVMMmc1T1M4eE5UQTRNVFV3TnpjME9Ua3hPQzh4TWpnd1h6WTBPVE00TVRGZlJFVXVhbkJufDBmMmYyZWQ3ZTRhYTFmY2VmNjk2ZWJkZTQ4ZjFhNTQ4MWNhZWMyMDQyYzA3ZTU5MDY4MDNlNzVkNDliOTg4YTM","altText":"1280_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_6493811_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFERmhMMmhoTUM4eE5UQTRNVFV3TnprME5qVXlOaTh4TURJMFh6WTBPVE00TVRGZlJFVXVhbkJufDhmOGMxMzNhOTZkN2I3Y2Q3N2NhZWU3OGI2ZDEzOGIwMWNlMDEyZDUzYWEzYWRlYTc5OTFkZDAwMjViY2JjMTE","altText":"1024_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_6493811_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk4M3xpbWFnZS9qcGVnfGFEazBMMmhtTVM4eE5UQTRNVFV3T0RJd09EWTNNQzgzTmpoZk5qUTVNemd4TVY5RVJTNXFjR2N8Nzg5Y2EzNzFiOThkMmVmYzg2N2IyMWQwOWE1YTE5ZmY0YTUxMzQzYzM1YWQ0ZGU2MDdiNGQwMDVkZDY2MTIxZQ","altText":"768_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_6493811_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUzM3xpbWFnZS9qcGVnfGFEVXpMMmhtTlM4eE5UQTRNVFV3T0RNek9UYzBNaTgwT0RCZk5qUTVNemd4TVY5RVJTNXFjR2N8ZTIwODYzZDFiMDUyNjJiYzY1MzMzYWYxMjljYzc5MDNiNDJkZDQ0NGRjN2JlMDA1OTBiMjdiYmY3YTViYzBkYw","altText":"480_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_6493811_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURNMEwyaG1aaTh4TlRBNE1UVXdPRFl3TVRnNE5pOHlNREJmTmpRNU16Z3hNVjlFUlM1cWNHY3w3MTFhNzEzZDdhNzhmOWQwYmNlZjAxYzIyYTQzMDQ3NGIxMDUwMDNkMzI2ZmVlMzcwYzc2Y2I1Yzk0ODI1N2U5","altText":"200_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493811_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6493811-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUROaUwyaGhZaTh4TlRBNE1UVXdPVEF5TnpnM01DOHhNakJmTmpRNU16Z3hNVjlFUlM1cWNHY3wwMzk1NmE1Y2I0Njc5YjJiMzY0OWZiMzEwMmUxOGRiOWE5YzkzYjQxMTYwZmNlMjI2OGI0Mzc3OWI2NzhlNDYy","altText":"120_6493811_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_6493811_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODQwMHxpbWFnZS9qcGVnfGFEVmpMMmd5Wmk4eE5UQTRNVFV3Tmpjek5ERXhNQXwzYmM0N2Y1OTFlMTYxYWQ5OTU3MTk0Y2JhZDNlZmJmMGZmNWEwNmQ5NzU2NTc2MGZlODI3ZDA0OTVmZjU1NjNl","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"6493811_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2006-8031","stock":null,"url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8031","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966185751","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Distribution terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60492584","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2006-8031
Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.