[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2006-8032","name":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; orange","url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8032","description":"<h2>Distribution terminal block, 2006 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with this distribution terminal block (item number 2006-8032). Distribution terminal blocks allow you to distribute potentials with just one extremely compact terminal block. Their design also means you can connect larger conductor cross-sections on one side and several smaller conductor cross-sections on the other. Aside from potential distribution, these terminal blocks can also be used for potential collection. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 41 A. Strip lengths must be between 13 mm and 15 mm when connecting conductors to this distribution terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP® as well as Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this distribution terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm² on one side and for conductor cross sections from 0.25 mm² to 2.5 mm² on the other side. It comes with one level and seven clamping points that you can use to connect a single potential. The orange housing is made of polyamide (PA66) for insulation and the clamping spring is made of chrome-nickel spring steel (CrNi). This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzA1NDU5fGltYWdlL2pwZWd8YUdFekwyZzFNQzh4TlRBNU1qSXlNakl6TURVMU9BfGUwN2ExMDI4Y2EyMTFmMDRjYzA5NzU0OWEzOWE4YmJhMTNhNTAxYjlhZTZhMjY5YzE1YjRkMDUzODYxOTY4ZGY","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"10735643_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5OTd8aW1hZ2UvanBlZ3xhR1U1TDJneU9TOHhOVEE1TWpJeU16Y3dOVEV4T0M4eE5EUXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fDI1YTYwYzhlNDE4YzQzM2YyNTI3MzI2OGQ4NmZjOGE4ZjUxZWI5ZmIxMjcxYzQ3NWFhMmRlMTFiYmI2YWFkYTY","altText":"1440_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjk5OHxpbWFnZS9qcGVnfGFEZGlMMmczWXk4eE5UQTVNakl5TkRBMk5UVTJOaTh4TWpnd1h6RXdOek0xTmpRelgwUkZMbXB3Wnd8NjlmMmMyMDRlZTlkNzRjY2QwZTU3NWI0YjRjMGYwNDBjNmQ4ZjRhY2YxOGI3YTQ4ZjhlOTEyNTk5OWE0ZWJiMQ","altText":"1280_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4NnxpbWFnZS9qcGVnfGFETmhMMmc0TUM4eE5UQTVNakl5TkRFNU5qWXpPQzh4TURJMFh6RXdOek0xTmpRelgwUkZMbXB3Wnd8MTYxYmU0Y2E1N2RmOWY5MTQwN2Y0NDg4NGExMDBiYWViMWI0NGY3ODRkNTZlMTJmZmMwNDE2YWUxN2E4YzYzMA","altText":"1024_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk5OXxpbWFnZS9qcGVnfGFEQTRMMmc0WVM4eE5UQTVNakl5TkRRMU9EYzRNaTgzTmpoZk1UQTNNelUyTkROZlJFVXVhbkJufDY3ZGRlNWY4MzcyMzk4YTg0ODVmNDYyOWQ0ODJjNzlhZDMwYjI5MWEzMDFiYzA0MmVhYjYwZTQ0OGJjZTYzMWU","altText":"768_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM3N3xpbWFnZS9qcGVnfGFHVmhMMmc1TXk4eE5UQTVNakl5TkRjeU1Ea3lOaTgwT0RCZk1UQTNNelUyTkROZlJFVXVhbkJufGNiMTlhYzNiZWQxNDc0NTA0NzEzZDQ1MmYyMDA2MmEzYzUyOWIyYjc5NjYxYmU2MTI5ZDRiZDkzYWQ1NmRiNWQ","altText":"480_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10735643_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwN3xpbWFnZS9qcGVnfGFEZ3hMMmhtWkM4eE5UQTVNakl5TlRjd016azJOaTh4TWpCZk1UQTNNelUyTkROZlJFVXVhbkJufGFiNTdkMjlhODI5MzVmNWQ3ZDNhZTM4ZDIwMjI1MDhmMjUxOTQ3MzdiZjg2ZTQ3MzVkYjhmNjM2ZjkxYTVkZmQ","altText":"120_10735643_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_10735643_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10735643_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10735643_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5OTd8aW1hZ2UvanBlZ3xhR1U1TDJneU9TOHhOVEE1TWpJeU16Y3dOVEV4T0M4eE5EUXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fDI1YTYwYzhlNDE4YzQzM2YyNTI3MzI2OGQ4NmZjOGE4ZjUxZWI5ZmIxMjcxYzQ3NWFhMmRlMTFiYmI2YWFkYTY","altText":"1440_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10735643_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjk5OHxpbWFnZS9qcGVnfGFEZGlMMmczWXk4eE5UQTVNakl5TkRBMk5UVTJOaTh4TWpnd1h6RXdOek0xTmpRelgwUkZMbXB3Wnd8NjlmMmMyMDRlZTlkNzRjY2QwZTU3NWI0YjRjMGYwNDBjNmQ4ZjRhY2YxOGI3YTQ4ZjhlOTEyNTk5OWE0ZWJiMQ","altText":"1280_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10735643_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4NnxpbWFnZS9qcGVnfGFETmhMMmc0TUM4eE5UQTVNakl5TkRFNU5qWXpPQzh4TURJMFh6RXdOek0xTmpRelgwUkZMbXB3Wnd8MTYxYmU0Y2E1N2RmOWY5MTQwN2Y0NDg4NGExMDBiYWViMWI0NGY3ODRkNTZlMTJmZmMwNDE2YWUxN2E4YzYzMA","altText":"1024_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10735643_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk5OXxpbWFnZS9qcGVnfGFEQTRMMmc0WVM4eE5UQTVNakl5TkRRMU9EYzRNaTgzTmpoZk1UQTNNelUyTkROZlJFVXVhbkJufDY3ZGRlNWY4MzcyMzk4YTg0ODVmNDYyOWQ0ODJjNzlhZDMwYjI5MWEzMDFiYzA0MmVhYjYwZTQ0OGJjZTYzMWU","altText":"768_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10735643_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM3N3xpbWFnZS9qcGVnfGFHVmhMMmc1TXk4eE5UQTVNakl5TkRjeU1Ea3lOaTgwT0RCZk1UQTNNelUyTkROZlJFVXVhbkJufGNiMTlhYzNiZWQxNDc0NTA0NzEzZDQ1MmYyMDA2MmEzYzUyOWIyYjc5NjYxYmU2MTI5ZDRiZDkzYWQ1NmRiNWQ","altText":"480_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10735643_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10735643_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwN3xpbWFnZS9qcGVnfGFEZ3hMMmhtWkM4eE5UQTVNakl5TlRjd016azJOaTh4TWpCZk1UQTNNelUyTkROZlJFVXVhbkJufGFiNTdkMjlhODI5MzVmNWQ3ZDNhZTM4ZDIwMjI1MDhmMjUxOTQ3MzdiZjg2ZTQ3MzVkYjhmNjM2ZjkxYTVkZmQ","altText":"120_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10735643_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzA1NDU5fGltYWdlL2pwZWd8YUdFekwyZzFNQzh4TlRBNU1qSXlNakl6TURVMU9BfGUwN2ExMDI4Y2EyMTFmMDRjYzA5NzU0OWEzOWE4YmJhMTNhNTAxYjlhZTZhMjY5YzE1YjRkMDUzODYxOTY4ZGY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10735643_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFEbGtMMmd3TkM4eE5UQTVNalkwTWpVME5UWTVOQzh5TURCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU0YTM2ODJiYjY5MzRhMTc0NTllYzdiNjhhODVkZDk1YzA5ZjZmNTY1OTBhZTc2ZmFmZTkzZGM3MjI5ZGNmYWE","altText":"200_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10735645_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFEbGtMMmd3TkM4eE5UQTVNalkwTWpVME5UWTVOQzh5TURCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU0YTM2ODJiYjY5MzRhMTc0NTllYzdiNjhhODVkZDk1YzA5ZjZmNTY1OTBhZTc2ZmFmZTkzZGM3MjI5ZGNmYWE","altText":"200_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10735645_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjEyNXxpbWFnZS9qcGVnfGFETXlMMmhrWWk4eE5UQTVNalkwTURRNE1UTXhNQzh4TkRRd1h6RXdOek0xTmpRMVgwUkZMbXB3Wnd8YjcwNzE0YThkY2M2MzEwOGU2YmIxZjViNzNmZTg5NzAzNTAzZjZlZTg5MTdmOGIyOTZkNzMwYmY2NDMyYzk4YQ","altText":"1440_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10735645_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM1N3xpbWFnZS9qcGVnfGFEQmtMMmhrTVM4eE5UQTVNalkwTURjM05qSXlNaTh4TWpnd1h6RXdOek0xTmpRMVgwUkZMbXB3Wnd8ODEzMDg5MmYzYzk5OTIwMTEzYTkyNTI4Mzc2MjVkYTVjY2E0MTQzMDc4ODM5MDU0N2ZiZTZhMzAxMDE1YzE0NA","altText":"1280_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10735645_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg1MXxpbWFnZS9qcGVnfGFERmhMMmczT1M4eE5UQTVNalkwTVRJd01qSXdOaTh4TURJMFh6RXdOek0xTmpRMVgwUkZMbXB3Wnd8MjZiNjAxZGJiMDE3ZDhiZTU4YzhjOTY4NTI0ZmMxNWZhYTczZmM5ZjIwNWQxNTliOWEzZmU0NmU3NDAyZmJiNA","altText":"1024_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10735645_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc2NHxpbWFnZS9qcGVnfGFHTmlMMmcyWVM4eE5UQTVNalkwTVRZMk1EazFPQzgzTmpoZk1UQTNNelUyTkRWZlJFVXVhbkJufDFiYmVlMTJjZDUzNjM2ZmM4Y2Y2NTZkYjY0NWE3MDI0ZTkxNWNiMWJhMmU3ZTJkMGIzNjgzYWMyMTM5NzA0ZTc","altText":"768_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10735645_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU4MHxpbWFnZS9qcGVnfGFHUXpMMmd4TVM4eE5UQTVNalkwTWpFNE5USTBOaTgwT0RCZk1UQTNNelUyTkRWZlJFVXVhbkJufGMwZGE1MjgxYTE3YzQxZTlmYjVmNGFkODNiZjJiZTBiNmY3MmFjY2VhYTcwZmVmNGFlOTUzZWFmNDYzODJhNjU","altText":"480_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10735645_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFEbGtMMmd3TkM4eE5UQTVNalkwTWpVME5UWTVOQzh5TURCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU0YTM2ODJiYjY5MzRhMTc0NTllYzdiNjhhODVkZDk1YzA5ZjZmNTY1OTBhZTc2ZmFmZTkzZGM3MjI5ZGNmYWE","altText":"200_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10735645_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3NnxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTVNalkwTXpZNU1qVTNOQzh4TWpCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU1ZDVmZjA1NTRjZjE0OTNiZjFiNGNkNGRmMjY3MGVkMTgwOTU5YzA1YWZiZmYyM2FlNDdiYzZhY2Q3OWNiZjg","altText":"120_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10735645_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Mzg3MTZ8aW1hZ2UvanBlZ3xhRFZrTDJnd1pDOHhOVEE1TWpZek9UUTVPREkzTUF8YWM1NDI0YjMzMjIyZTFmNzJhYWM3MzIzN2Y4NTc3ZDVmNTI1ODE0YWNmZjMyYTVlODY3YjdmZWZjMzU0YWMzMA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10735645_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YURjNUwyaGxPUzh4TlRBNU5UZzJOVGN3TkRRM09DOHlNREJmTVRBM016TTJOalZmUkVVdWFuQm58MzYzM2FkZDdhZjBkZDQwZTI4YjhjZTE3MWVhNWQ1MzkwM2ZlYmYxOGIzNTc4MDVjY2IzYTY0YWIxYjU5NGU0ZA","altText":"200_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_10733665_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YURjNUwyaGxPUzh4TlRBNU5UZzJOVGN3TkRRM09DOHlNREJmTVRBM016TTJOalZmUkVVdWFuQm58MzYzM2FkZDdhZjBkZDQwZTI4YjhjZTE3MWVhNWQ1MzkwM2ZlYmYxOGIzNTc4MDVjY2IzYTY0YWIxYjU5NGU0ZA","altText":"200_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_10733665_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFHSXpMMmhrTVM4eE5UQTVOVGcyTlRBeE5qTTFNQzh4TkRRd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8ZWM3NTkzYTkxZWJjNDJjZTYzZjBhYjBkNTBkZWYwMTkxNGY4NTM5OTgyMjRkZGQ2NzIzNzk2YWYzN2RiOTllNA","altText":"1440_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_10733665_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEY3lMMmhrTlM4eE5UQTVOVGcyTlRFME56UXlNaTh4TWpnd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8OGFmMWY0YmVkMzU3Nzk5ZTg4YzFjYmM1NzhhZWM0NTM4ZGNhNmJlZTQwNzIwODdmMGMwNDM0YTA3Y2U4YWU2YQ","altText":"1280_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_10733665_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA4N3xpbWFnZS9qcGVnfGFETXhMMmhrT1M4eE5UQTVOVGcyTlRJM09EUTVOQzh4TURJMFh6RXdOek16TmpZMVgwUkZMbXB3Wnd8M2MzNWZlMjNhZTA4YzIwNGZiNjlmYjUxMmU4MjE2YjA2ZmY5MzNjOWNjMTc4MGRmYzQ0YTRhMGVhNzFiYTQ4MQ","altText":"1024_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_10733665_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMwN3xpbWFnZS9qcGVnfGFEUXdMMmhrWmk4eE5UQTVOVGcyTlRRd09UVTJOaTgzTmpoZk1UQTNNek0yTmpWZlJFVXVhbkJufGI4MGFjY2RjNjM1YmI0YzM0MzUyN2I0OTE1NTNjMTVlMGRhMDFhMTM4ZTgwMmMyZDE4YmMxNTdkYjA1MTcxZTA","altText":"768_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_10733665_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzMXxpbWFnZS9qcGVnfGFEWTNMMmhsTmk4eE5UQTVOVGcyTlRZek9EazBNaTgwT0RCZk1UQTNNek0yTmpWZlJFVXVhbkJufDU0OTdjNmMyNWFjMjU5ZmFmZGRlOGRiNjUzMGY3NTZiZTlkZmU4YzU0OTk0YTY1NTU3MWMxYmI3MTNhZTA0YmE","altText":"480_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_10733665_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YURjNUwyaGxPUzh4TlRBNU5UZzJOVGN3TkRRM09DOHlNREJmTVRBM016TTJOalZmUkVVdWFuQm58MzYzM2FkZDdhZjBkZDQwZTI4YjhjZTE3MWVhNWQ1MzkwM2ZlYmYxOGIzNTc4MDVjY2IzYTY0YWIxYjU5NGU0ZA","altText":"200_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_10733665_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIzfGltYWdlL2pwZWd8YURobEwyaGlaQzh4TlRBNU5UZzJOakl5T0RjMk5pOHhNakJmTVRBM016TTJOalZmUkVVdWFuQm58MDc1NWQ4OGM1MTg5ZDNlYjBkODg1NmU1NTMzYTk4OGU4OGU4NmY1NGFkODg0NjM1NGM2M2MyMDFlYTBkYmY4Mw","altText":"120_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_10733665_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE4Nzl8aW1hZ2UvanBlZ3xhRE01TDJnNE1DOHhOVEE1TlRnMk5EYzFOREl3Tmd8MzA3ZDc2Y2I0ZTE3NjdmZmM3ZGQ5NGRmNTI0N2IyNmVkNzVhOTdhM2VlMGUwNzQzOGRhYzU1OWEwYzY0OGJlYw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"10733665_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10735643_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10735643_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0Mjd8aW1hZ2UvanBlZ3xhR0V5TDJneE9TOHhOVEE1TWpJeU16STNPVEV6TkM4eU1EQXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fGE2NDQwNGQ2YmFkNzBlYjQ4Y2UyMjA5OTlkZGIwMmM2NWZiYmM3MDJkNzBiOGQ2ZGZiZjJiZDQ0ZTA1ODM0YzU","altText":"2000_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10735643_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5OTd8aW1hZ2UvanBlZ3xhR1U1TDJneU9TOHhOVEE1TWpJeU16Y3dOVEV4T0M4eE5EUXdYekV3TnpNMU5qUXpYMFJGTG1wd1p3fDI1YTYwYzhlNDE4YzQzM2YyNTI3MzI2OGQ4NmZjOGE4ZjUxZWI5ZmIxMjcxYzQ3NWFhMmRlMTFiYmI2YWFkYTY","altText":"1440_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10735643_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjk5OHxpbWFnZS9qcGVnfGFEZGlMMmczWXk4eE5UQTVNakl5TkRBMk5UVTJOaTh4TWpnd1h6RXdOek0xTmpRelgwUkZMbXB3Wnd8NjlmMmMyMDRlZTlkNzRjY2QwZTU3NWI0YjRjMGYwNDBjNmQ4ZjRhY2YxOGI3YTQ4ZjhlOTEyNTk5OWE0ZWJiMQ","altText":"1280_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10735643_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4NnxpbWFnZS9qcGVnfGFETmhMMmc0TUM4eE5UQTVNakl5TkRFNU5qWXpPQzh4TURJMFh6RXdOek0xTmpRelgwUkZMbXB3Wnd8MTYxYmU0Y2E1N2RmOWY5MTQwN2Y0NDg4NGExMDBiYWViMWI0NGY3ODRkNTZlMTJmZmMwNDE2YWUxN2E4YzYzMA","altText":"1024_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10735643_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk5OXxpbWFnZS9qcGVnfGFEQTRMMmc0WVM4eE5UQTVNakl5TkRRMU9EYzRNaTgzTmpoZk1UQTNNelUyTkROZlJFVXVhbkJufDY3ZGRlNWY4MzcyMzk4YTg0ODVmNDYyOWQ0ODJjNzlhZDMwYjI5MWEzMDFiYzA0MmVhYjYwZTQ0OGJjZTYzMWU","altText":"768_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10735643_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM3N3xpbWFnZS9qcGVnfGFHVmhMMmc1TXk4eE5UQTVNakl5TkRjeU1Ea3lOaTgwT0RCZk1UQTNNelUyTkROZlJFVXVhbkJufGNiMTlhYzNiZWQxNDc0NTA0NzEzZDQ1MmYyMDA2MmEzYzUyOWIyYjc5NjYxYmU2MTI5ZDRiZDkzYWQ1NmRiNWQ","altText":"480_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10735643_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5NXxpbWFnZS9qcGVnfGFEWTVMMmc1WWk4eE5UQTVNakl5TkRrNE16QTNNQzh5TURCZk1UQTNNelUyTkROZlJFVXVhbkJufGU3NmQ5YTczYWViZjJiMGVkZDM1OTUxYzM3YzEzY2JmMzFlMmNhMDk0NWM4NWYyMzI5ZTU1ZjM5N2MyZGI0ZmI","altText":"200_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10735643_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10735643-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwN3xpbWFnZS9qcGVnfGFEZ3hMMmhtWkM4eE5UQTVNakl5TlRjd016azJOaTh4TWpCZk1UQTNNelUyTkROZlJFVXVhbkJufGFiNTdkMjlhODI5MzVmNWQ3ZDNhZTM4ZDIwMjI1MDhmMjUxOTQ3MzdiZjg2ZTQ3MzVkYjhmNjM2ZjkxYTVkZmQ","altText":"120_10735643_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10735643_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzA1NDU5fGltYWdlL2pwZWd8YUdFekwyZzFNQzh4TlRBNU1qSXlNakl6TURVMU9BfGUwN2ExMDI4Y2EyMTFmMDRjYzA5NzU0OWEzOWE4YmJhMTNhNTAxYjlhZTZhMjY5YzE1YjRkMDUzODYxOTY4ZGY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10735643_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFEbGtMMmd3TkM4eE5UQTVNalkwTWpVME5UWTVOQzh5TURCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU0YTM2ODJiYjY5MzRhMTc0NTllYzdiNjhhODVkZDk1YzA5ZjZmNTY1OTBhZTc2ZmFmZTkzZGM3MjI5ZGNmYWE","altText":"200_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10735645_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFEbGtMMmd3TkM4eE5UQTVNalkwTWpVME5UWTVOQzh5TURCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU0YTM2ODJiYjY5MzRhMTc0NTllYzdiNjhhODVkZDk1YzA5ZjZmNTY1OTBhZTc2ZmFmZTkzZGM3MjI5ZGNmYWE","altText":"200_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10735645_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQxMzh8aW1hZ2UvanBlZ3xhR00wTDJobE1pOHhOVEE1TWpZME1ESXhPVEUyTmk4eU1EQXdYekV3TnpNMU5qUTFYMFJGTG1wd1p3fGZhZjBkZGIwNjY3YWRjMWQxNTg4ZmU3NTFkNDNlOWE0ZTBlZGUyZmU0MmQ5MTc4NTMwY2NkMDY1ZDYzM2QxMmY","altText":"2000_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10735645_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjEyNXxpbWFnZS9qcGVnfGFETXlMMmhrWWk4eE5UQTVNalkwTURRNE1UTXhNQzh4TkRRd1h6RXdOek0xTmpRMVgwUkZMbXB3Wnd8YjcwNzE0YThkY2M2MzEwOGU2YmIxZjViNzNmZTg5NzAzNTAzZjZlZTg5MTdmOGIyOTZkNzMwYmY2NDMyYzk4YQ","altText":"1440_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10735645_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM1N3xpbWFnZS9qcGVnfGFEQmtMMmhrTVM4eE5UQTVNalkwTURjM05qSXlNaTh4TWpnd1h6RXdOek0xTmpRMVgwUkZMbXB3Wnd8ODEzMDg5MmYzYzk5OTIwMTEzYTkyNTI4Mzc2MjVkYTVjY2E0MTQzMDc4ODM5MDU0N2ZiZTZhMzAxMDE1YzE0NA","altText":"1280_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10735645_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg1MXxpbWFnZS9qcGVnfGFERmhMMmczT1M4eE5UQTVNalkwTVRJd01qSXdOaTh4TURJMFh6RXdOek0xTmpRMVgwUkZMbXB3Wnd8MjZiNjAxZGJiMDE3ZDhiZTU4YzhjOTY4NTI0ZmMxNWZhYTczZmM5ZjIwNWQxNTliOWEzZmU0NmU3NDAyZmJiNA","altText":"1024_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10735645_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc2NHxpbWFnZS9qcGVnfGFHTmlMMmcyWVM4eE5UQTVNalkwTVRZMk1EazFPQzgzTmpoZk1UQTNNelUyTkRWZlJFVXVhbkJufDFiYmVlMTJjZDUzNjM2ZmM4Y2Y2NTZkYjY0NWE3MDI0ZTkxNWNiMWJhMmU3ZTJkMGIzNjgzYWMyMTM5NzA0ZTc","altText":"768_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10735645_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU4MHxpbWFnZS9qcGVnfGFHUXpMMmd4TVM4eE5UQTVNalkwTWpFNE5USTBOaTgwT0RCZk1UQTNNelUyTkRWZlJFVXVhbkJufGMwZGE1MjgxYTE3YzQxZTlmYjVmNGFkODNiZjJiZTBiNmY3MmFjY2VhYTcwZmVmNGFlOTUzZWFmNDYzODJhNjU","altText":"480_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10735645_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFEbGtMMmd3TkM4eE5UQTVNalkwTWpVME5UWTVOQzh5TURCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU0YTM2ODJiYjY5MzRhMTc0NTllYzdiNjhhODVkZDk1YzA5ZjZmNTY1OTBhZTc2ZmFmZTkzZGM3MjI5ZGNmYWE","altText":"200_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10735645_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10735645-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3NnxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTVNalkwTXpZNU1qVTNOQzh4TWpCZk1UQTNNelUyTkRWZlJFVXVhbkJufGU1ZDVmZjA1NTRjZjE0OTNiZjFiNGNkNGRmMjY3MGVkMTgwOTU5YzA1YWZiZmYyM2FlNDdiYzZhY2Q3OWNiZjg","altText":"120_10735645_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10735645_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Mzg3MTZ8aW1hZ2UvanBlZ3xhRFZrTDJnd1pDOHhOVEE1TWpZek9UUTVPREkzTUF8YWM1NDI0YjMzMjIyZTFmNzJhYWM3MzIzN2Y4NTc3ZDVmNTI1ODE0YWNmZjMyYTVlODY3YjdmZWZjMzU0YWMzMA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10735645_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YURjNUwyaGxPUzh4TlRBNU5UZzJOVGN3TkRRM09DOHlNREJmTVRBM016TTJOalZmUkVVdWFuQm58MzYzM2FkZDdhZjBkZDQwZTI4YjhjZTE3MWVhNWQ1MzkwM2ZlYmYxOGIzNTc4MDVjY2IzYTY0YWIxYjU5NGU0ZA","altText":"200_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_10733665_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YURjNUwyaGxPUzh4TlRBNU5UZzJOVGN3TkRRM09DOHlNREJmTVRBM016TTJOalZmUkVVdWFuQm58MzYzM2FkZDdhZjBkZDQwZTI4YjhjZTE3MWVhNWQ1MzkwM2ZlYmYxOGIzNTc4MDVjY2IzYTY0YWIxYjU5NGU0ZA","altText":"200_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_10733665_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEQTVMMmc0Tnk4eE5UQTVOVGcyTkRrMU1EZ3hOQzh5TURBd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8NWE3ZjdlMjdlZmM3MzFjN2ZhNzFhMzIwNTQyMGQ4NjI4YTMzNzA4NzY1NTNkN2I3ZmEwOTYxOWRkOWMyOWNiYw","altText":"2000_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_10733665_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFHSXpMMmhrTVM4eE5UQTVOVGcyTlRBeE5qTTFNQzh4TkRRd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8ZWM3NTkzYTkxZWJjNDJjZTYzZjBhYjBkNTBkZWYwMTkxNGY4NTM5OTgyMjRkZGQ2NzIzNzk2YWYzN2RiOTllNA","altText":"1440_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_10733665_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjgyOXxpbWFnZS9qcGVnfGFEY3lMMmhrTlM4eE5UQTVOVGcyTlRFME56UXlNaTh4TWpnd1h6RXdOek16TmpZMVgwUkZMbXB3Wnd8OGFmMWY0YmVkMzU3Nzk5ZTg4YzFjYmM1NzhhZWM0NTM4ZGNhNmJlZTQwNzIwODdmMGMwNDM0YTA3Y2U4YWU2YQ","altText":"1280_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_10733665_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA4N3xpbWFnZS9qcGVnfGFETXhMMmhrT1M4eE5UQTVOVGcyTlRJM09EUTVOQzh4TURJMFh6RXdOek16TmpZMVgwUkZMbXB3Wnd8M2MzNWZlMjNhZTA4YzIwNGZiNjlmYjUxMmU4MjE2YjA2ZmY5MzNjOWNjMTc4MGRmYzQ0YTRhMGVhNzFiYTQ4MQ","altText":"1024_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_10733665_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMwN3xpbWFnZS9qcGVnfGFEUXdMMmhrWmk4eE5UQTVOVGcyTlRRd09UVTJOaTgzTmpoZk1UQTNNek0yTmpWZlJFVXVhbkJufGI4MGFjY2RjNjM1YmI0YzM0MzUyN2I0OTE1NTNjMTVlMGRhMDFhMTM4ZTgwMmMyZDE4YmMxNTdkYjA1MTcxZTA","altText":"768_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_10733665_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzMXxpbWFnZS9qcGVnfGFEWTNMMmhsTmk4eE5UQTVOVGcyTlRZek9EazBNaTgwT0RCZk1UQTNNek0yTmpWZlJFVXVhbkJufDU0OTdjNmMyNWFjMjU5ZmFmZGRlOGRiNjUzMGY3NTZiZTlkZmU4YzU0OTk0YTY1NTU3MWMxYmI3MTNhZTA0YmE","altText":"480_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_10733665_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YURjNUwyaGxPUzh4TlRBNU5UZzJOVGN3TkRRM09DOHlNREJmTVRBM016TTJOalZmUkVVdWFuQm58MzYzM2FkZDdhZjBkZDQwZTI4YjhjZTE3MWVhNWQ1MzkwM2ZlYmYxOGIzNTc4MDVjY2IzYTY0YWIxYjU5NGU0ZA","altText":"200_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_10733665_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10733665-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIzfGltYWdlL2pwZWd8YURobEwyaGlaQzh4TlRBNU5UZzJOakl5T0RjMk5pOHhNakJmTVRBM016TTJOalZmUkVVdWFuQm58MDc1NWQ4OGM1MTg5ZDNlYjBkODg1NmU1NTMzYTk4OGU4OGU4NmY1NGFkODg0NjM1NGM2M2MyMDFlYTBkYmY4Mw","altText":"120_10733665_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_10733665_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODE4Nzl8aW1hZ2UvanBlZ3xhRE01TDJnNE1DOHhOVEE1TlRnMk5EYzFOREl3Tmd8MzA3ZDc2Y2I0ZTE3NjdmZmM3ZGQ5NGRmNTI0N2IyNmVkNzVhOTdhM2VlMGUwNzQzOGRhYzU1OWEwYzY0OGJlYw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"10733665_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2006-8032","stock":null,"url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8032","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966378948","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Distribution terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60526959","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2006-8032
Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; orange
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.