[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2006-8033","name":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; red","url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8033","description":"<h2>Distribution terminal block, 2006 Series, red</h2><br/><br/>Our distribution terminal block (item number 2006-8033) simplifies electrical installations. Distribution terminal blocks allow you to distribute potentials in an extremely compact way. These terminal blocks are designed to connect larger conductor cross-sections on one side and several smaller conductor cross-sections on the other. On top of distributing potentials, these terminal blocks can also be used to collect potentials. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 41 A. Conductors can only be connected to this distribution terminal block if their strip length is between 13 mm and 15 mm. Featuring conductor terminals along with Push-in CAGE CLAMP® as well as Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this distribution terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm² on one side and for conductor cross sections from 0.25 mm² to 2.5 mm² on the other side. It has one level. The single potential can connect using the seven clamping points The clamping spring is made of chrome-nickel spring steel (CrNi) and the red housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every application: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjExNTAyfGltYWdlL2pwZWd8YURNd0wyaG1PQzh4TlRBNU5EQTBOemsyTlRJeE5BfGMxM2Q5OGE3ZjJjZWE2OGNmNDU4Mzc1ZjE1MmQwMDk4MDI2YjQzNjRkNzVhYmU5M2EyN2QwYmIzMTM3ZGZiZDQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13289182_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4NDF8aW1hZ2UvanBlZ3xhR0V3TDJoaE1TOHhOVEE1TkRBME9EZzBPVGsxTUM4eE5EUXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fDVjZjRiYWU1MThjN2Q2MGJjMDJjNGNjZWFjMzlhY2M5M2Q5NzI3ODEzNjQ1OTQ4YTFmMjY0ZjllY2UzZjZmM2I","altText":"1440_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzNHxpbWFnZS9qcGVnfGFERXpMMmcxTUM4eE5UQTVOREEwT1RFeE1qQTVOQzh4TWpnd1h6RXpNamc1TVRneVgwUkZMbXB3Wnd8NThiODRjMTVhNWY5NzJhYWI5ZWNmZDRlOGI2Njc1NGJkM2I5NGM5N2M1YTRlZTA4NzE1YmU1NWU1Y2RmOWZiYQ","altText":"1280_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY2MXxpbWFnZS9qcGVnfGFEazNMMmcwTlM4eE5UQTVOREEwT1RRek9UYzNOQzh4TURJMFh6RXpNamc1TVRneVgwUkZMbXB3Wnd8NmFjMTYyODYwM2FhNDdjOGEzMjI1OGVkZjIyYTYxNWZlZWViNDk2MjJhODU4MDI5YTI0NWE0MWFiNmJmY2ZlMw","altText":"1024_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjQ4N3xpbWFnZS9qcGVnfGFEQTNMMmd6WWk4eE5UQTVOREEwT1RjMk56UTFOQzgzTmpoZk1UTXlPRGt4T0RKZlJFVXVhbkJufDdiY2E3NjdmZWQ0OTQ3YWEwYWVhZjgxMTdmMWQ3NjczMTNhYzE3NjA4Y2NkY2JjMTc2YzIyZTMyM2UyZWE1NDQ","altText":"768_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE5MHxpbWFnZS9qcGVnfGFETTNMMmhqTkM4eE5UQTVOREExTURBeU9UVTVPQzgwT0RCZk1UTXlPRGt4T0RKZlJFVXVhbkJufDQ1MDU0OGJhMGJhOGYyNzQzNWEyZjVkZWJiY2VmMzliNjI3MTU1ZWZlYzk4ZjRmMWQ3MmFkMDRhMWEzZDczN2I","altText":"480_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289182_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFESTFMMmhsTXk4eE5UQTVOREExTURrME56RXdNaTh4TWpCZk1UTXlPRGt4T0RKZlJFVXVhbkJufDAyMGVlM2RmM2M0NWVjMjU2Y2IzOWYyNDA1NzUzZTQ4MTgxYmY1MzMzOGQ3NjJjNDZkN2I0YzVkNmIxZjA5ZjI","altText":"120_13289182_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13289182_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289182_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289182_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4NDF8aW1hZ2UvanBlZ3xhR0V3TDJoaE1TOHhOVEE1TkRBME9EZzBPVGsxTUM4eE5EUXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fDVjZjRiYWU1MThjN2Q2MGJjMDJjNGNjZWFjMzlhY2M5M2Q5NzI3ODEzNjQ1OTQ4YTFmMjY0ZjllY2UzZjZmM2I","altText":"1440_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13289182_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzNHxpbWFnZS9qcGVnfGFERXpMMmcxTUM4eE5UQTVOREEwT1RFeE1qQTVOQzh4TWpnd1h6RXpNamc1TVRneVgwUkZMbXB3Wnd8NThiODRjMTVhNWY5NzJhYWI5ZWNmZDRlOGI2Njc1NGJkM2I5NGM5N2M1YTRlZTA4NzE1YmU1NWU1Y2RmOWZiYQ","altText":"1280_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13289182_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY2MXxpbWFnZS9qcGVnfGFEazNMMmcwTlM4eE5UQTVOREEwT1RRek9UYzNOQzh4TURJMFh6RXpNamc1TVRneVgwUkZMbXB3Wnd8NmFjMTYyODYwM2FhNDdjOGEzMjI1OGVkZjIyYTYxNWZlZWViNDk2MjJhODU4MDI5YTI0NWE0MWFiNmJmY2ZlMw","altText":"1024_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13289182_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjQ4N3xpbWFnZS9qcGVnfGFEQTNMMmd6WWk4eE5UQTVOREEwT1RjMk56UTFOQzgzTmpoZk1UTXlPRGt4T0RKZlJFVXVhbkJufDdiY2E3NjdmZWQ0OTQ3YWEwYWVhZjgxMTdmMWQ3NjczMTNhYzE3NjA4Y2NkY2JjMTc2YzIyZTMyM2UyZWE1NDQ","altText":"768_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13289182_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE5MHxpbWFnZS9qcGVnfGFETTNMMmhqTkM4eE5UQTVOREExTURBeU9UVTVPQzgwT0RCZk1UTXlPRGt4T0RKZlJFVXVhbkJufDQ1MDU0OGJhMGJhOGYyNzQzNWEyZjVkZWJiY2VmMzliNjI3MTU1ZWZlYzk4ZjRmMWQ3MmFkMDRhMWEzZDczN2I","altText":"480_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13289182_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289182_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFESTFMMmhsTXk4eE5UQTVOREExTURrME56RXdNaTh4TWpCZk1UTXlPRGt4T0RKZlJFVXVhbkJufDAyMGVlM2RmM2M0NWVjMjU2Y2IzOWYyNDA1NzUzZTQ4MTgxYmY1MzMzOGQ3NjJjNDZkN2I0YzVkNmIxZjA5ZjI","altText":"120_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13289182_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjExNTAyfGltYWdlL2pwZWd8YURNd0wyaG1PQzh4TlRBNU5EQTBOemsyTlRJeE5BfGMxM2Q5OGE3ZjJjZWE2OGNmNDU4Mzc1ZjE1MmQwMDk4MDI2YjQzNjRkNzVhYmU5M2EyN2QwYmIzMTM3ZGZiZDQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13289182_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyM3xpbWFnZS9qcGVnfGFEVmlMMmhqWmk4eE5UQTVOek16TVRReE56RXhPQzh5TURCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDUyNzc0M2YwOGM4ZjkyNWNkODRmMzM2N2EzMThhYWMzMjQ1NzNiNjcwMjc5YTIwOTE1MTdkNzNiMTliOWI0YWY","altText":"200_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289172_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyM3xpbWFnZS9qcGVnfGFEVmlMMmhqWmk4eE5UQTVOek16TVRReE56RXhPQzh5TURCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDUyNzc0M2YwOGM4ZjkyNWNkODRmMzM2N2EzMThhYWMzMjQ1NzNiNjcwMjc5YTIwOTE1MTdkNzNiMTliOWI0YWY","altText":"200_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289172_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTg3OHxpbWFnZS9qcGVnfGFEQmhMMmhoTkM4eE5UQTVOek15T1RnME5ESTFOQzh4TkRRd1h6RXpNamc1TVRjeVgwUkZMbXB3Wnd8MDYwZmYwNWQyODQ0OTEyOWQwNzcwMzliNDZjNjM2MDI5Njk5NDE0NTk0YjcwMGY0ZGVhMjIyMWZiYjY1ZjY3OQ","altText":"1440_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13289172_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTE3MnxpbWFnZS9qcGVnfGFETTBMMmcxWWk4eE5UQTVOek16TURFd05qTTVPQzh4TWpnd1h6RXpNamc1TVRjeVgwUkZMbXB3Wnd8NWFjMDA0NGRmNzQ5MmI0MTRhYTllZGNjMDVhMGQxZTIyNGVjZDE0MTJkNGM0ZjhhNWE2YTUwZWE3YTc0MzU2NA","altText":"1280_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13289172_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE3OHxpbWFnZS9qcGVnfGFHTTBMMmcyTlM4eE5UQTVOek16TURRek5EQTNPQzh4TURJMFh6RXpNamc1TVRjeVgwUkZMbXB3Wnd8N2Q4ZGE4YTUyZjAwZTRjMTYyOTFhY2FlNjFjMDUwMjRmNzNiNDRhYzhjNjUyMGRhNmU5MGI2NWRlZDU2MGUzMg","altText":"1024_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13289172_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDYxN3xpbWFnZS9qcGVnfGFEVXhMMmczTXk4eE5UQTVOek16TURneU56STVOQzgzTmpoZk1UTXlPRGt4TnpKZlJFVXVhbkJufDIzNTMyMmZjY2Q3NWM0OWYyZjE0MTZkNzE1MDU1MTU1MzNlZDVkYmMxYWFkMjNiMjNiYWE4NjM5YmJhMGUwNzU","altText":"768_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13289172_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0OHxpbWFnZS9qcGVnfGFEbGtMMmhqT0M4eE5UQTVOek16TVRJeU1EVXhNQzgwT0RCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDU0MGVkMWJjOTA0MjYzMjIwMTg5OGYxZDIxMzEyNzNhZDAwZGIyNzZmZGU3YzBmZTgyMzBlYzQ2NmNhYmNhMTA","altText":"480_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13289172_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyM3xpbWFnZS9qcGVnfGFEVmlMMmhqWmk4eE5UQTVOek16TVRReE56RXhPQzh5TURCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDUyNzc0M2YwOGM4ZjkyNWNkODRmMzM2N2EzMThhYWMzMjQ1NzNiNjcwMjc5YTIwOTE1MTdkNzNiMTliOWI0YWY","altText":"200_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289172_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE4NHxpbWFnZS9qcGVnfGFHWmhMMmhqTmk4eE5UQTVOek16TWpRd01ERTFPQzh4TWpCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDgyZThjOTI2MjI1N2E5ZmNmOTdjYjY2YjA2ZjZmZTM5MDBhZTdlYmQxNTkyNGYyMDhkMzYyZjNhNjVmODdhNDU","altText":"120_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13289172_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjQzNjN8aW1hZ2UvanBlZ3xhRFJrTDJobFppOHhOVEE1TnpNeU9EYzVOVFkzT0F8MzBjMTcwMzY0YmE2MjA4MzFiZjkyMDY0NGFlYWE4MzczMmFjMTZjODE0YWFmOGEzYjU2ZjY4MWIzNzNlMjI0NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13289172_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxfGltYWdlL2pwZWd8YURoakwyZ3paUzh4TlRBM016a3dNemd3TkRRME5pOHlNREJmTmpRNU16YzVObDlFUlM1cWNHY3w4OTEwNTM3Mjc2MDEyMGQ4ZDBhNjUwMTYzODU4YjExMWUwNzU2YmUyOTEyNGUwZjMyNjI3MzJlMjNmYTVkMTM2","altText":"200_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493796_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxfGltYWdlL2pwZWd8YURoakwyZ3paUzh4TlRBM016a3dNemd3TkRRME5pOHlNREJmTmpRNU16YzVObDlFUlM1cWNHY3w4OTEwNTM3Mjc2MDEyMGQ4ZDBhNjUwMTYzODU4YjExMWUwNzU2YmUyOTEyNGUwZjMyNjI3MzJlMjNmYTVkMTM2","altText":"200_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493796_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFERm1MMmd5TkM4eE5UQTNNemt3TXpBNE16VTFNQzh4TkRRd1h6WTBPVE0zT1RaZlJFVXVhbkJufDE0ZTBmYjY1MWVlMjM3YWI5ZjVhMWJjYzRlNzVjNDJkNmUyNmQxYzgwNjA3MDdkZTVhZmVlM2ZhNmE5ZjE4OTQ","altText":"1440_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_6493796_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFESmxMMmd5WVM4eE5UQTNNemt3TXpJeE5EWXlNaTh4TWpnd1h6WTBPVE0zT1RaZlJFVXVhbkJufGQ2NGRjZTM5NGRjNmZlODA0MDc4OTgzMDBkMWQxMGI0MzI0NmUxZGNhNWE5ZGViNDBiOThlYjJhNzBiMGQ5MmQ","altText":"1280_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_6493796_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFHVmtMMmd5WkM4eE5UQTNNemt3TXpNME5UWTVOQzh4TURJMFh6WTBPVE0zT1RaZlJFVXVhbkJufGE0OWJlNWRhYzEyYTI1NWRmMmUzM2Y5ZWZkNTJiNGYyMGYxMGFlNTQ4ZjRhZDVmNGU4OTMyMzNhZTYxZmYyY2Q","altText":"1024_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_6493796_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFHWmxMMmd6TUM4eE5UQTNNemt3TXpReE1USXpNQzgzTmpoZk5qUTVNemM1Tmw5RVJTNXFjR2N8NzMzOGI0NTRlY2MyY2Y0ZTQ5ZGUwOTM2NDQyYjVhOWJmYzNhMjAxMTQwNzI5MWMzMDgwMjBmNDY5ZmI1NGI0MA","altText":"768_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_6493796_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0NXxpbWFnZS9qcGVnfGFEZGtMMmd6T0M4eE5UQTNNemt3TXpZM016TTNOQzgwT0RCZk5qUTVNemM1Tmw5RVJTNXFjR2N8NTRjMDQ0YWY4MzAxYjhmYjlhOTNmNjhmNmUzZDE0MWU2Y2U5MWZiMzVkZTBhN2ZhODMyMGFiYWU4Zjk1NDNiNQ","altText":"480_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_6493796_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxfGltYWdlL2pwZWd8YURoakwyZ3paUzh4TlRBM016a3dNemd3TkRRME5pOHlNREJmTmpRNU16YzVObDlFUlM1cWNHY3w4OTEwNTM3Mjc2MDEyMGQ4ZDBhNjUwMTYzODU4YjExMWUwNzU2YmUyOTEyNGUwZjMyNjI3MzJlMjNmYTVkMTM2","altText":"200_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493796_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkzfGltYWdlL2pwZWd8YURjMUwyZzVNUzh4TlRBM016a3dOREU1TnpZMk1pOHhNakJmTmpRNU16YzVObDlFUlM1cWNHY3w5YWUxZmI2OTdkOTZiOTFhY2NiN2Q1ZWVkMGEzOTAwNTRhNzUzMmRmOWFiMmIyZmIwNTFiODBmNDI5MGQ4YTY1","altText":"120_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_6493796_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzcwMHxpbWFnZS9qcGVnfGFHVmpMMmd6TkM4eE5UQTNNemt3TWpVMU9USTJNZ3xlNGY2MDMzZmIzYWFmYjU1NTM0OGEyODE2YTU0NzlhMjc3N2M0NzhkMTQ0NzRiNDAyMDQ4NTRlNjg4MzFkYzU0","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"6493796_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289182_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289182_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3Njd8aW1hZ2UvanBlZ3xhRFptTDJoaFlpOHhOVEE1TkRBME9EVTROemd3Tmk4eU1EQXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fGQyNjljNmE5ZmIxY2NhNzJjNGM4NjIyMDE0MzFmMTY5YmVjYTNjMzA5ODUzNTBkZTFkYzc2MDIxZGE3NWFkNDA","altText":"2000_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289182_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4NDF8aW1hZ2UvanBlZ3xhR0V3TDJoaE1TOHhOVEE1TkRBME9EZzBPVGsxTUM4eE5EUXdYekV6TWpnNU1UZ3lYMFJGTG1wd1p3fDVjZjRiYWU1MThjN2Q2MGJjMDJjNGNjZWFjMzlhY2M5M2Q5NzI3ODEzNjQ1OTQ4YTFmMjY0ZjllY2UzZjZmM2I","altText":"1440_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13289182_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzNHxpbWFnZS9qcGVnfGFERXpMMmcxTUM4eE5UQTVOREEwT1RFeE1qQTVOQzh4TWpnd1h6RXpNamc1TVRneVgwUkZMbXB3Wnd8NThiODRjMTVhNWY5NzJhYWI5ZWNmZDRlOGI2Njc1NGJkM2I5NGM5N2M1YTRlZTA4NzE1YmU1NWU1Y2RmOWZiYQ","altText":"1280_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13289182_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY2MXxpbWFnZS9qcGVnfGFEazNMMmcwTlM4eE5UQTVOREEwT1RRek9UYzNOQzh4TURJMFh6RXpNamc1TVRneVgwUkZMbXB3Wnd8NmFjMTYyODYwM2FhNDdjOGEzMjI1OGVkZjIyYTYxNWZlZWViNDk2MjJhODU4MDI5YTI0NWE0MWFiNmJmY2ZlMw","altText":"1024_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13289182_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjQ4N3xpbWFnZS9qcGVnfGFEQTNMMmd6WWk4eE5UQTVOREEwT1RjMk56UTFOQzgzTmpoZk1UTXlPRGt4T0RKZlJFVXVhbkJufDdiY2E3NjdmZWQ0OTQ3YWEwYWVhZjgxMTdmMWQ3NjczMTNhYzE3NjA4Y2NkY2JjMTc2YzIyZTMyM2UyZWE1NDQ","altText":"768_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13289182_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE5MHxpbWFnZS9qcGVnfGFETTNMMmhqTkM4eE5UQTVOREExTURBeU9UVTVPQzgwT0RCZk1UTXlPRGt4T0RKZlJFVXVhbkJufDQ1MDU0OGJhMGJhOGYyNzQzNWEyZjVkZWJiY2VmMzliNjI3MTU1ZWZlYzk4ZjRmMWQ3MmFkMDRhMWEzZDczN2I","altText":"480_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13289182_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0MXxpbWFnZS9qcGVnfGFEVmxMMmhqWWk4eE5UQTVOREExTURJMU9EazNOQzh5TURCZk1UTXlPRGt4T0RKZlJFVXVhbkJufGJkMjk2ZWI5YTBlMGVlM2VlNzNmOWFmNDZjZjcwOWI2MjJlYzliMmI2NDA3Nzk4YjAzNjk5MDBlYzA5ZDllN2Y","altText":"200_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289182_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289182-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFESTFMMmhsTXk4eE5UQTVOREExTURrME56RXdNaTh4TWpCZk1UTXlPRGt4T0RKZlJFVXVhbkJufDAyMGVlM2RmM2M0NWVjMjU2Y2IzOWYyNDA1NzUzZTQ4MTgxYmY1MzMzOGQ3NjJjNDZkN2I0YzVkNmIxZjA5ZjI","altText":"120_13289182_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13289182_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjExNTAyfGltYWdlL2pwZWd8YURNd0wyaG1PQzh4TlRBNU5EQTBOemsyTlRJeE5BfGMxM2Q5OGE3ZjJjZWE2OGNmNDU4Mzc1ZjE1MmQwMDk4MDI2YjQzNjRkNzVhYmU5M2EyN2QwYmIzMTM3ZGZiZDQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13289182_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyM3xpbWFnZS9qcGVnfGFEVmlMMmhqWmk4eE5UQTVOek16TVRReE56RXhPQzh5TURCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDUyNzc0M2YwOGM4ZjkyNWNkODRmMzM2N2EzMThhYWMzMjQ1NzNiNjcwMjc5YTIwOTE1MTdkNzNiMTliOWI0YWY","altText":"200_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289172_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyM3xpbWFnZS9qcGVnfGFEVmlMMmhqWmk4eE5UQTVOek16TVRReE56RXhPQzh5TURCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDUyNzc0M2YwOGM4ZjkyNWNkODRmMzM2N2EzMThhYWMzMjQ1NzNiNjcwMjc5YTIwOTE1MTdkNzNiMTliOWI0YWY","altText":"200_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289172_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4NDN8aW1hZ2UvanBlZ3xhRGs0TDJoaU1TOHhOVEE1TnpNeU9UUTFNVEF6T0M4eU1EQXdYekV6TWpnNU1UY3lYMFJGTG1wd1p3fDE1MTFjNzdhZDcyNzJmMWYyNWI5NjhjOWVhMjI5Y2E3OWQzMGY3ODE4OWUzNzFjNzgxZjQyM2QyMWRmNjgwYTI","altText":"2000_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289172_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTg3OHxpbWFnZS9qcGVnfGFEQmhMMmhoTkM4eE5UQTVOek15T1RnME5ESTFOQzh4TkRRd1h6RXpNamc1TVRjeVgwUkZMbXB3Wnd8MDYwZmYwNWQyODQ0OTEyOWQwNzcwMzliNDZjNjM2MDI5Njk5NDE0NTk0YjcwMGY0ZGVhMjIyMWZiYjY1ZjY3OQ","altText":"1440_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13289172_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTE3MnxpbWFnZS9qcGVnfGFETTBMMmcxWWk4eE5UQTVOek16TURFd05qTTVPQzh4TWpnd1h6RXpNamc1TVRjeVgwUkZMbXB3Wnd8NWFjMDA0NGRmNzQ5MmI0MTRhYTllZGNjMDVhMGQxZTIyNGVjZDE0MTJkNGM0ZjhhNWE2YTUwZWE3YTc0MzU2NA","altText":"1280_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13289172_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE3OHxpbWFnZS9qcGVnfGFHTTBMMmcyTlM4eE5UQTVOek16TURRek5EQTNPQzh4TURJMFh6RXpNamc1TVRjeVgwUkZMbXB3Wnd8N2Q4ZGE4YTUyZjAwZTRjMTYyOTFhY2FlNjFjMDUwMjRmNzNiNDRhYzhjNjUyMGRhNmU5MGI2NWRlZDU2MGUzMg","altText":"1024_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13289172_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDYxN3xpbWFnZS9qcGVnfGFEVXhMMmczTXk4eE5UQTVOek16TURneU56STVOQzgzTmpoZk1UTXlPRGt4TnpKZlJFVXVhbkJufDIzNTMyMmZjY2Q3NWM0OWYyZjE0MTZkNzE1MDU1MTU1MzNlZDVkYmMxYWFkMjNiMjNiYWE4NjM5YmJhMGUwNzU","altText":"768_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13289172_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0OHxpbWFnZS9qcGVnfGFEbGtMMmhqT0M4eE5UQTVOek16TVRJeU1EVXhNQzgwT0RCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDU0MGVkMWJjOTA0MjYzMjIwMTg5OGYxZDIxMzEyNzNhZDAwZGIyNzZmZGU3YzBmZTgyMzBlYzQ2NmNhYmNhMTA","altText":"480_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13289172_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyM3xpbWFnZS9qcGVnfGFEVmlMMmhqWmk4eE5UQTVOek16TVRReE56RXhPQzh5TURCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDUyNzc0M2YwOGM4ZjkyNWNkODRmMzM2N2EzMThhYWMzMjQ1NzNiNjcwMjc5YTIwOTE1MTdkNzNiMTliOWI0YWY","altText":"200_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289172_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289172-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE4NHxpbWFnZS9qcGVnfGFHWmhMMmhqTmk4eE5UQTVOek16TWpRd01ERTFPQzh4TWpCZk1UTXlPRGt4TnpKZlJFVXVhbkJufDgyZThjOTI2MjI1N2E5ZmNmOTdjYjY2YjA2ZjZmZTM5MDBhZTdlYmQxNTkyNGYyMDhkMzYyZjNhNjVmODdhNDU","altText":"120_13289172_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13289172_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjQzNjN8aW1hZ2UvanBlZ3xhRFJrTDJobFppOHhOVEE1TnpNeU9EYzVOVFkzT0F8MzBjMTcwMzY0YmE2MjA4MzFiZjkyMDY0NGFlYWE4MzczMmFjMTZjODE0YWFmOGEzYjU2ZjY4MWIzNzNlMjI0NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13289172_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxfGltYWdlL2pwZWd8YURoakwyZ3paUzh4TlRBM016a3dNemd3TkRRME5pOHlNREJmTmpRNU16YzVObDlFUlM1cWNHY3w4OTEwNTM3Mjc2MDEyMGQ4ZDBhNjUwMTYzODU4YjExMWUwNzU2YmUyOTEyNGUwZjMyNjI3MzJlMjNmYTVkMTM2","altText":"200_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493796_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxfGltYWdlL2pwZWd8YURoakwyZ3paUzh4TlRBM016a3dNemd3TkRRME5pOHlNREJmTmpRNU16YzVObDlFUlM1cWNHY3w4OTEwNTM3Mjc2MDEyMGQ4ZDBhNjUwMTYzODU4YjExMWUwNzU2YmUyOTEyNGUwZjMyNjI3MzJlMjNmYTVkMTM2","altText":"200_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493796_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFEVmpMMmd5WVM4eE5UQTNNemt3TWpnNE5qazBNaTh5TURBd1h6WTBPVE0zT1RaZlJFVXVhbkJufDlhNGViMzMzNWZhYTljYTYxNzJhYTE4NmEzNjVmNzlhMGI3YjRiODBkZTkzY2Q3NWM0ODdjYjZjNzQ5M2VhNGI","altText":"2000_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493796_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFERm1MMmd5TkM4eE5UQTNNemt3TXpBNE16VTFNQzh4TkRRd1h6WTBPVE0zT1RaZlJFVXVhbkJufDE0ZTBmYjY1MWVlMjM3YWI5ZjVhMWJjYzRlNzVjNDJkNmUyNmQxYzgwNjA3MDdkZTVhZmVlM2ZhNmE5ZjE4OTQ","altText":"1440_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_6493796_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFESmxMMmd5WVM4eE5UQTNNemt3TXpJeE5EWXlNaTh4TWpnd1h6WTBPVE0zT1RaZlJFVXVhbkJufGQ2NGRjZTM5NGRjNmZlODA0MDc4OTgzMDBkMWQxMGI0MzI0NmUxZGNhNWE5ZGViNDBiOThlYjJhNzBiMGQ5MmQ","altText":"1280_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_6493796_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFHVmtMMmd5WkM4eE5UQTNNemt3TXpNME5UWTVOQzh4TURJMFh6WTBPVE0zT1RaZlJFVXVhbkJufGE0OWJlNWRhYzEyYTI1NWRmMmUzM2Y5ZWZkNTJiNGYyMGYxMGFlNTQ4ZjRhZDVmNGU4OTMyMzNhZTYxZmYyY2Q","altText":"1024_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_6493796_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc0N3xpbWFnZS9qcGVnfGFHWmxMMmd6TUM4eE5UQTNNemt3TXpReE1USXpNQzgzTmpoZk5qUTVNemM1Tmw5RVJTNXFjR2N8NzMzOGI0NTRlY2MyY2Y0ZTQ5ZGUwOTM2NDQyYjVhOWJmYzNhMjAxMTQwNzI5MWMzMDgwMjBmNDY5ZmI1NGI0MA","altText":"768_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_6493796_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0NXxpbWFnZS9qcGVnfGFEZGtMMmd6T0M4eE5UQTNNemt3TXpZM016TTNOQzgwT0RCZk5qUTVNemM1Tmw5RVJTNXFjR2N8NTRjMDQ0YWY4MzAxYjhmYjlhOTNmNjhmNmUzZDE0MWU2Y2U5MWZiMzVkZTBhN2ZhODMyMGFiYWU4Zjk1NDNiNQ","altText":"480_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_6493796_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxfGltYWdlL2pwZWd8YURoakwyZ3paUzh4TlRBM016a3dNemd3TkRRME5pOHlNREJmTmpRNU16YzVObDlFUlM1cWNHY3w4OTEwNTM3Mjc2MDEyMGQ4ZDBhNjUwMTYzODU4YjExMWUwNzU2YmUyOTEyNGUwZjMyNjI3MzJlMjNmYTVkMTM2","altText":"200_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493796_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6493796-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkzfGltYWdlL2pwZWd8YURjMUwyZzVNUzh4TlRBM016a3dOREU1TnpZMk1pOHhNakJmTmpRNU16YzVObDlFUlM1cWNHY3w5YWUxZmI2OTdkOTZiOTFhY2NiN2Q1ZWVkMGEzOTAwNTRhNzUzMmRmOWFiMmIyZmIwNTFiODBmNDI5MGQ4YTY1","altText":"120_6493796_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_6493796_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzcwMHxpbWFnZS9qcGVnfGFHVmpMMmd6TkM4eE5UQTNNemt3TWpVMU9USTJNZ3xlNGY2MDMzZmIzYWFmYjU1NTM0OGEyODE2YTU0NzlhMjc3N2M0NzhkMTQ0NzRiNDAyMDQ4NTRlNjg4MzFkYzU0","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"6493796_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2006-8033","stock":null,"url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8033","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966185768","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Distribution terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; red","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60492585","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0010.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU15OW9ZVEV2TVRBME1qa3pPVFk1TnpVMk5EWXVjRzVufDViYWIyMDVhZTE3M2JiM2MwYzUzNjVhMzY5ODQyMjNjMDMxNmY5OTMwNTU1MWU1MzA3Y2FiNWFjOGNlYmMzYTM","altText":"red","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2006-8033
Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; red
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.