[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2010-1204","name":"2-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2010-1204","description":"<h2>Through terminal block, 2010 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2010-1204) is the ideal way to connect conductors quickly and securely. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when selecting a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 57 A. Conductors should only be connected to this through terminal block if their strip length is between 17 mm and 19 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 10 x 67.8 x 43.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and two clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzQ2MjB8aW1hZ2UvanBlZ3xhRGs1TDJnNFppOHhOVEEyTVRZeU5qRTFPVEV6TkF8MGFhZTQzZjY4OWE0MDJlZGIwZWNkMWE2N2Q0MjQxYTc4Nzc3YzVhZDU4MmVmMmExYzBlYjM1YjI1MzkxNTI4MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhREF6TDJobVpDOHhOVEEyTVRZeU56STNNekkwTmk4eE5EUXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJhY2E2MmRlMmFjOTJmODIxN2I5MDYzNmVmYjliZjllOGMzZDdiYjljYWFhMTJiMDQ4Njg4MmQ0ZmRiM2U1MGY","altText":"1440_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhRGsyTDJobVl5OHhOVEEyTVRZeU56UXpOekE0Tmk4eE1qZ3dYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDBiOGUxYTI3OWJiNmQzYzcxYmZkZGVjNzFlYTlkNjcxMjkyOTA1YjllYWQwM2Q2MzY2ZjdmZGQzYzIxNzYxNWE","altText":"1280_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODI4MXxpbWFnZS9qcGVnfGFERmxMMmhtTmk4eE5UQTJNVFl5TnpZd01Ea3lOaTh4TURJMFh6QXlNREF3TURBek1EQXdNVEppTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YTRmNDhhZGU1MDg2ZjQzNGYwMjljMTJmYTJmOGVlMGQ0YmEzMjhhNGVhYTUwMTNmMGMwYTQyYTMyMjU4NTllNQ","altText":"1024_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU1MnxpbWFnZS9qcGVnfGFEUTRMMmhsWlM4eE5UQTJNVFl5TnpnNU5UZ3pPQzgzTmpoZk1ESXdNREF3TURNd01EQXhNbUl6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xlZjhjYWExMWNkNGY2ZTA1N2ExNTEyOTZiZWQyYzUxYWFhNjFhNDJiZjE2OTBlMmYyMjkyZDAwMmNkM2M5OWQ0","altText":"768_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU5OXxpbWFnZS9qcGVnfGFHTmxMMmc1WXk4eE5UQTJNVFl5T0RFMU56azRNaTgwT0RCZk1ESXdNREF3TURNd01EQXhNbUl6WWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ODZiM2M3MDQ5MTRiZDExNWY3ZDNmZTc5MjI4MjEwNjk4MDYwNjAzNDg1ZGVlM2RjZmY0MWY1MTViOTA4NDE2","altText":"480_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg4fGltYWdlL2pwZWd8YUdZM0wyZ3pOaTh4TlRBMk1UWXlPVEF3T1RrMU1DOHhNakJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDVkYWI3Y2ViN2I3ZGFhZWYzYTg5ZDAzZWM4YzA5MDY1NWQ3ZDQyZmM4NTQ0Zjk0MGIwZTgyYzc1MWMwMWEyZGM","altText":"120_0200000300012b3b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhREF6TDJobVpDOHhOVEEyTVRZeU56STNNekkwTmk4eE5EUXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJhY2E2MmRlMmFjOTJmODIxN2I5MDYzNmVmYjliZjllOGMzZDdiYjljYWFhMTJiMDQ4Njg4MmQ0ZmRiM2U1MGY","altText":"1440_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhRGsyTDJobVl5OHhOVEEyTVRZeU56UXpOekE0Tmk4eE1qZ3dYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDBiOGUxYTI3OWJiNmQzYzcxYmZkZGVjNzFlYTlkNjcxMjkyOTA1YjllYWQwM2Q2MzY2ZjdmZGQzYzIxNzYxNWE","altText":"1280_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODI4MXxpbWFnZS9qcGVnfGFERmxMMmhtTmk4eE5UQTJNVFl5TnpZd01Ea3lOaTh4TURJMFh6QXlNREF3TURBek1EQXdNVEppTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YTRmNDhhZGU1MDg2ZjQzNGYwMjljMTJmYTJmOGVlMGQ0YmEzMjhhNGVhYTUwMTNmMGMwYTQyYTMyMjU4NTllNQ","altText":"1024_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU1MnxpbWFnZS9qcGVnfGFEUTRMMmhsWlM4eE5UQTJNVFl5TnpnNU5UZ3pPQzgzTmpoZk1ESXdNREF3TURNd01EQXhNbUl6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xlZjhjYWExMWNkNGY2ZTA1N2ExNTEyOTZiZWQyYzUxYWFhNjFhNDJiZjE2OTBlMmYyMjkyZDAwMmNkM2M5OWQ0","altText":"768_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU5OXxpbWFnZS9qcGVnfGFHTmxMMmc1WXk4eE5UQTJNVFl5T0RFMU56azRNaTgwT0RCZk1ESXdNREF3TURNd01EQXhNbUl6WWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ODZiM2M3MDQ5MTRiZDExNWY3ZDNmZTc5MjI4MjEwNjk4MDYwNjAzNDg1ZGVlM2RjZmY0MWY1MTViOTA4NDE2","altText":"480_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg4fGltYWdlL2pwZWd8YUdZM0wyZ3pOaTh4TlRBMk1UWXlPVEF3T1RrMU1DOHhNakJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDVkYWI3Y2ViN2I3ZGFhZWYzYTg5ZDAzZWM4YzA5MDY1NWQ3ZDQyZmM4NTQ0Zjk0MGIwZTgyYzc1MWMwMWEyZGM","altText":"120_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzQ2MjB8aW1hZ2UvanBlZ3xhRGs1TDJnNFppOHhOVEEyTVRZeU5qRTFPVEV6TkF8MGFhZTQzZjY4OWE0MDJlZGIwZWNkMWE2N2Q0MjQxYTc4Nzc3YzVhZDU4MmVmMmExYzBlYjM1YjI1MzkxNTI4MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TlRBM05EVXpNVFkzTWpBNU5DOHlNREJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2Yzc3Mzk2OWQyYjIyM2U4OGUyZDZjZWMyMDVlYjllNTM0YWI2YTM3NmY4OGI0ZjA5Yzc1ZmVlZGVhYTdjYzc","altText":"200_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TlRBM05EVXpNVFkzTWpBNU5DOHlNREJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2Yzc3Mzk2OWQyYjIyM2U4OGUyZDZjZWMyMDVlYjllNTM0YWI2YTM3NmY4OGI0ZjA5Yzc1ZmVlZGVhYTdjYzc","altText":"200_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFEQTNMMmhtTXk4eE5UQTNORFV6TVRJM09EZzNPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4MTMwODhmMjNiMjFjMWZlZjBjN2QwNmI0Y2U3MDFmNmYyM2ExZjZlNThmMTM4MDA5YjcyZDVjMmVlZTM2Zg","altText":"1440_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHWTJMMmhsWmk4eE5UQTNORFV6TVRNME5EUXhOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1Nzk3ZmE0ZjlkYzdiODhmOWY4OGIxMzkwMDZjYzYwOWM2NDhjNWU4ZDRkMWQ5YzM3ODFmYWVjOTc2ODI3Zg","altText":"1280_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHWTRMMmhsWXk4eE5UQTNORFV6TVRRd09UazFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3NDcwODQwZDA5YmVlZTk5NWIxNGFmOGZiODYzZjQ3YjcyMmIxOWQ3YWUxMDM3OTZjMGE1NjQwNWFmZWZkYg","altText":"1024_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTNORFV6TVRRM05UUTROaTgzTmpoZk1ESXdNREF3TURRd01EQXhZalV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzMmI1ZDBjYjhiMDRmNGU4MjlmYzYxMjYzYWVlNDU0Y2Y4NGVhMDIzZTJiZDA3NTdjYmM4NDk2ZGJiOTQxMTg0","altText":"768_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA5NXxpbWFnZS9qcGVnfGFESTFMMmhsT1M4eE5UQTNORFV6TVRVME1UQXlNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZalV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwZjIyOTM0MzJhNzI5ZGE0MWFhZmQ0MWNhNDk3OTVlZGE4MTI0Y2RiODlhZDdjYmRiMjM2MmIwNWI5Njk5NzY2","altText":"480_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TlRBM05EVXpNVFkzTWpBNU5DOHlNREJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2Yzc3Mzk2OWQyYjIyM2U4OGUyZDZjZWMyMDVlYjllNTM0YWI2YTM3NmY4OGI0ZjA5Yzc1ZmVlZGVhYTdjYzc","altText":"200_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdWaEwyaGtZUzh4TlRBM05EVXpNVGs1T1RjM05DOHhNakJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzMTRhNDFmMWYxYThjODgwMzNhM2M4Yjk0YTgxYTI4ZWRkMGE0MTQwMDgzNGZmNWFlOTUzOGViYmRlM2M1Njg","altText":"120_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTA4N3xpbWFnZS9qcGVnfGFERXhMMmhpTnk4eE5UQTNORFV6TURneU1ERXlOZ3w3YTNkNzBlNDI1MzE3ZGE0ZjVhZDRhN2RhYzU5YjVlZjJjZjg5ZWY1MmY0ZjY1Mzg1OWUzZDU0ZTkyMjkyMmZm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhR1JpTDJobU5TOHhOVEEyTVRZeU56QTBNemczTUM4eU1EQXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJjNWVmZWIxZmFmNTk5N2JiOWJkNDZiODIxYTlkZGNkY2M2MGMzNjk1MzU0NmQ5YjYyZjliYWJkODg4ZjJmNzc","altText":"2000_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhREF6TDJobVpDOHhOVEEyTVRZeU56STNNekkwTmk4eE5EUXdYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDJhY2E2MmRlMmFjOTJmODIxN2I5MDYzNmVmYjliZjllOGMzZDdiYjljYWFhMTJiMDQ4Njg4MmQ0ZmRiM2U1MGY","altText":"1440_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyNDl8aW1hZ2UvanBlZ3xhRGsyTDJobVl5OHhOVEEyTVRZeU56UXpOekE0Tmk4eE1qZ3dYekF5TURBd01EQXpNREF3TVRKaU0ySXdNREF4TURCaU5sOUVSUzVxY0djfDBiOGUxYTI3OWJiNmQzYzcxYmZkZGVjNzFlYTlkNjcxMjkyOTA1YjllYWQwM2Q2MzY2ZjdmZGQzYzIxNzYxNWE","altText":"1280_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODI4MXxpbWFnZS9qcGVnfGFERmxMMmhtTmk4eE5UQTJNVFl5TnpZd01Ea3lOaTh4TURJMFh6QXlNREF3TURBek1EQXdNVEppTTJJd01EQXhNREJpTmw5RVJTNXFjR2N8YTRmNDhhZGU1MDg2ZjQzNGYwMjljMTJmYTJmOGVlMGQ0YmEzMjhhNGVhYTUwMTNmMGMwYTQyYTMyMjU4NTllNQ","altText":"1024_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU1MnxpbWFnZS9qcGVnfGFEUTRMMmhsWlM4eE5UQTJNVFl5TnpnNU5UZ3pPQzgzTmpoZk1ESXdNREF3TURNd01EQXhNbUl6WWpBd01ERXdNR0kyWDBSRkxtcHdad3xlZjhjYWExMWNkNGY2ZTA1N2ExNTEyOTZiZWQyYzUxYWFhNjFhNDJiZjE2OTBlMmYyMjkyZDAwMmNkM2M5OWQ0","altText":"768_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU5OXxpbWFnZS9qcGVnfGFHTmxMMmc1WXk4eE5UQTJNVFl5T0RFMU56azRNaTgwT0RCZk1ESXdNREF3TURNd01EQXhNbUl6WWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ODZiM2M3MDQ5MTRiZDExNWY3ZDNmZTc5MjI4MjEwNjk4MDYwNjAzNDg1ZGVlM2RjZmY0MWY1MTViOTA4NDE2","altText":"480_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdWakwyZzVNaTh4TlRBMk1UWXlPRFF5TURFeU5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM4YjI2Mjc0NDFmYzYwNDY5MTFhMjJhMWVkYTk3ODJjOWMyOTI2YmRjYTY1OThkNWI4YjUwZDQ2MjA5NmZjZDA","altText":"200_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300012b3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg4fGltYWdlL2pwZWd8YUdZM0wyZ3pOaTh4TlRBMk1UWXlPVEF3T1RrMU1DOHhNakJmTURJd01EQXdNRE13TURBeE1tSXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDVkYWI3Y2ViN2I3ZGFhZWYzYTg5ZDAzZWM4YzA5MDY1NWQ3ZDQyZmM4NTQ0Zjk0MGIwZTgyYzc1MWMwMWEyZGM","altText":"120_0200000300012b3b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzQ2MjB8aW1hZ2UvanBlZ3xhRGs1TDJnNFppOHhOVEEyTVRZeU5qRTFPVEV6TkF8MGFhZTQzZjY4OWE0MDJlZGIwZWNkMWE2N2Q0MjQxYTc4Nzc3YzVhZDU4MmVmMmExYzBlYjM1YjI1MzkxNTI4MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300012b3b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TlRBM05EVXpNVFkzTWpBNU5DOHlNREJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2Yzc3Mzk2OWQyYjIyM2U4OGUyZDZjZWMyMDVlYjllNTM0YWI2YTM3NmY4OGI0ZjA5Yzc1ZmVlZGVhYTdjYzc","altText":"200_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TlRBM05EVXpNVFkzTWpBNU5DOHlNREJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2Yzc3Mzk2OWQyYjIyM2U4OGUyZDZjZWMyMDVlYjllNTM0YWI2YTM3NmY4OGI0ZjA5Yzc1ZmVlZGVhYTdjYzc","altText":"200_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHTTBMMmhtT1M4eE5UQTNORFV6TVRBNE1qSTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YmJlNWE0NjhmNWNjMWE4MTJhNDJhNmQ4NDQ1YzA2MWUxODk5NThmYWYwM2VlZjhjNTNjMTA3NjJiOTlhNTJhNg","altText":"2000_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFEQTNMMmhtTXk4eE5UQTNORFV6TVRJM09EZzNPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4MTMwODhmMjNiMjFjMWZlZjBjN2QwNmI0Y2U3MDFmNmYyM2ExZjZlNThmMTM4MDA5YjcyZDVjMmVlZTM2Zg","altText":"1440_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHWTJMMmhsWmk4eE5UQTNORFV6TVRNME5EUXhOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1Nzk3ZmE0ZjlkYzdiODhmOWY4OGIxMzkwMDZjYzYwOWM2NDhjNWU4ZDRkMWQ5YzM3ODFmYWVjOTc2ODI3Zg","altText":"1280_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFHWTRMMmhsWXk4eE5UQTNORFV6TVRRd09UazFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0kxTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3NDcwODQwZDA5YmVlZTk5NWIxNGFmOGZiODYzZjQ3YjcyMmIxOWQ3YWUxMDM3OTZjMGE1NjQwNWFmZWZkYg","altText":"1024_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5NHxpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTNORFV6TVRRM05UUTROaTgzTmpoZk1ESXdNREF3TURRd01EQXhZalV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzMmI1ZDBjYjhiMDRmNGU4MjlmYzYxMjYzYWVlNDU0Y2Y4NGVhMDIzZTJiZDA3NTdjYmM4NDk2ZGJiOTQxMTg0","altText":"768_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA5NXxpbWFnZS9qcGVnfGFESTFMMmhsT1M4eE5UQTNORFV6TVRVME1UQXlNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZalV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwZjIyOTM0MzJhNzI5ZGE0MWFhZmQ0MWNhNDk3OTVlZGE4MTI0Y2RiODlhZDdjYmRiMjM2MmIwNWI5Njk5NzY2","altText":"480_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TlRBM05EVXpNVFkzTWpBNU5DOHlNREJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2Yzc3Mzk2OWQyYjIyM2U4OGUyZDZjZWMyMDVlYjllNTM0YWI2YTM3NmY4OGI0ZjA5Yzc1ZmVlZGVhYTdjYzc","altText":"200_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001b519000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk3fGltYWdlL2pwZWd8YUdWaEwyaGtZUzh4TlRBM05EVXpNVGs1T1RjM05DOHhNakJmTURJd01EQXdNRFF3TURBeFlqVXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzMTRhNDFmMWYxYThjODgwMzNhM2M4Yjk0YTgxYTI4ZWRkMGE0MTQwMDgzNGZmNWFlOTUzOGViYmRlM2M1Njg","altText":"120_020000040001b519000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTA4N3xpbWFnZS9qcGVnfGFERXhMMmhpTnk4eE5UQTNORFV6TURneU1ERXlOZ3w3YTNkNzBlNDI1MzE3ZGE0ZjVhZDRhN2RhYzU5YjVlZjJjZjg5ZWY1MmY0ZjY1Mzg1OWUzZDU0ZTkyMjkyMmZm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001b519000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2010-1204","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2010-1204","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2010-1204","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332076166","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20101204","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2010-1204
2-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.