[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2010-1301","name":"3-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2010-1301","description":"<h2>Through terminal block, 2010 Series, gray</h2><br/><br/>This through terminal block (item number 2010-1301) is designed to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 57 A. Strip lengths must be between 17 mm and 19 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Dimensions: 10 x 89 x 43.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and three clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect solution for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjIyNjZ8aW1hZ2UvanBlZ3xhR1UzTDJnMll5OHhOVEEyTXpRd01UVTJNakUwTWd8ZjZlY2E0M2NmMmM2YjViNWE4YmY5MWMwZDhjMDkwOGRhZjk4YmJlN2FkMTRlOGMwYmYwN2U5NmUwNTM5N2Y3Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHSXdMMmhqWXk4eE5UQTJNelF3TWpJNE16QXpPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc3MWYxZGM0ZDkzZDE3NjFlNGZiN2Y3NDlmYThjN2QyMjljYzY5NmMxZDM3NDBiZDM3MTYwYjIwYmJhNmI4Mw","altText":"1440_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHSm1MMmhrTWk4eE5UQTJNelF3TWpReE5ERXhNQzh4TWpnd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDdlMjFiODc2M2NlNDczNDgwNDgxMWFiNGMzNWNhNDY0OGM0YjNhMTY5YTRmM2QwMDI2MTkwYTM1YmM2NGQxOQ","altText":"1280_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwMHxpbWFnZS9qcGVnfGFEaG1MMmhrT1M4eE5UQTJNelF3TWpZeE1EY3hPQzh4TURJMFh6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8N2YwOTlhMTIzNThkMWI4OTEzMjU3ZTI5NWM1YTQ5ODlkYjE2OGJiMWUzNzE5NGZmNDg0OTA4YmY3YjViZjdmMQ","altText":"1024_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjAxMHxpbWFnZS9qcGVnfGFEQmtMMmhsTVM4eE5UQTJNelF3TWpnM01qZzJNaTgzTmpoZk1ESXdNREF3TURNd01EQXhNbU0yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyODkzNzI0NjNiNTY5YjYwYzQxZDIyNzA4NDNlYmQwZTViMGZlOGUxNGUwODkyMzZkZTgyYmQ4ZGZiOTFiMzM4","altText":"768_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk5NXxpbWFnZS9qcGVnfGFETTNMMmhrTVM4eE5UQTJNelF3TXpBd016a3pOQzgwT0RCZk1ESXdNREF3TURNd01EQXhNbU0yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwNjEwNDMzYzZjZDc4NDFjYjAzYTAxNWUwYzA2MWYzZjM2YzY2NjRjMjg5OTNmZjg1YjA4ZGNkYWY0YTRiNDZm","altText":"480_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM2fGltYWdlL2pwZWd8YUdNekwyaGlPQzh4TlRBMk16UXdNemMxTnpVNU9DOHhNakJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDAwN2I1MGJhNWM0YmE2NTIzYjhlOGVlOTY0MTE2YTMzYTQwMTY2ZWRkZDc4NmQ5ZDhlZDQ3NjYyNWE1ZTU2NTA","altText":"120_0200000300012c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHSXdMMmhqWXk4eE5UQTJNelF3TWpJNE16QXpPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc3MWYxZGM0ZDkzZDE3NjFlNGZiN2Y3NDlmYThjN2QyMjljYzY5NmMxZDM3NDBiZDM3MTYwYjIwYmJhNmI4Mw","altText":"1440_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHSm1MMmhrTWk4eE5UQTJNelF3TWpReE5ERXhNQzh4TWpnd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDdlMjFiODc2M2NlNDczNDgwNDgxMWFiNGMzNWNhNDY0OGM0YjNhMTY5YTRmM2QwMDI2MTkwYTM1YmM2NGQxOQ","altText":"1280_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwMHxpbWFnZS9qcGVnfGFEaG1MMmhrT1M4eE5UQTJNelF3TWpZeE1EY3hPQzh4TURJMFh6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8N2YwOTlhMTIzNThkMWI4OTEzMjU3ZTI5NWM1YTQ5ODlkYjE2OGJiMWUzNzE5NGZmNDg0OTA4YmY3YjViZjdmMQ","altText":"1024_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjAxMHxpbWFnZS9qcGVnfGFEQmtMMmhsTVM4eE5UQTJNelF3TWpnM01qZzJNaTgzTmpoZk1ESXdNREF3TURNd01EQXhNbU0yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyODkzNzI0NjNiNTY5YjYwYzQxZDIyNzA4NDNlYmQwZTViMGZlOGUxNGUwODkyMzZkZTgyYmQ4ZGZiOTFiMzM4","altText":"768_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk5NXxpbWFnZS9qcGVnfGFETTNMMmhrTVM4eE5UQTJNelF3TXpBd016a3pOQzgwT0RCZk1ESXdNREF3TURNd01EQXhNbU0yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwNjEwNDMzYzZjZDc4NDFjYjAzYTAxNWUwYzA2MWYzZjM2YzY2NjRjMjg5OTNmZjg1YjA4ZGNkYWY0YTRiNDZm","altText":"480_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM2fGltYWdlL2pwZWd8YUdNekwyaGlPQzh4TlRBMk16UXdNemMxTnpVNU9DOHhNakJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDAwN2I1MGJhNWM0YmE2NTIzYjhlOGVlOTY0MTE2YTMzYTQwMTY2ZWRkZDc4NmQ5ZDhlZDQ3NjYyNWE1ZTU2NTA","altText":"120_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjIyNjZ8aW1hZ2UvanBlZ3xhR1UzTDJnMll5OHhOVEEyTXpRd01UVTJNakUwTWd8ZjZlY2E0M2NmMmM2YjViNWE4YmY5MWMwZDhjMDkwOGRhZjk4YmJlN2FkMTRlOGMwYmYwN2U5NmUwNTM5N2Y3Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkzfGltYWdlL2pwZWd8YUdabUwyaGhOaTh4TlRBM05EQTBORFV4TURJek9DOHlNREJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwNjI1ZTRjNjE2OTNjNTMxYWQ0ZDdlMWNmNjE5ZWRlMmM2ZWRhZTkxNjQ2YmZlZjg5MTExOTRhMWEyYjQ5NDE","altText":"200_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkzfGltYWdlL2pwZWd8YUdabUwyaGhOaTh4TlRBM05EQTBORFV4TURJek9DOHlNREJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwNjI1ZTRjNjE2OTNjNTMxYWQ0ZDdlMWNmNjE5ZWRlMmM2ZWRhZTkxNjQ2YmZlZjg5MTExOTRhMWEyYjQ5NDE","altText":"200_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFETmpMMmhtWVM4eE5UQTNOREEwTXpnNE56WTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ2MWIwMzI0NDVmNmYzYTBlMWQ3NWE3NWQ0M2FhNjQ2M2YzOGYwODUzZDdjOTE2YjU3OWE5NTIxMGRjYTI3MA","altText":"1440_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEQTRMMmhpT0M4eE5UQTNOREEwTkRBeE9EY3hPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NGU5NGRlNDc2MDEyMzAwNTc0Mzc3MmZkYTUxOTQ2OWVmMWQwNDI5NjYzYzZiMmUyYzJkYTJhYTU4ZjMwMjM3MQ","altText":"1280_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEUTNMMmhpTnk4eE5UQTNOREEwTkRBNE5ESTFOQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzJmYTdkM2Q4YjljMjNlYTlkMzM4ZjExNmU4YzBhODM4MmE3NjY2ZWQ2ODE2YjNiMTgzOTQyNmY0NzE0YzFkNg","altText":"1024_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEYzRMMmhoWkM4eE5UQTNOREEwTkRNME5qTTVPQzgzTmpoZk1ESXdNREF3TURRd01EQXhZamM0T1RBd01ERXdNR0kyWDBSRkxtcHdad3xjMDc1ZWQxN2JhOGY3ZThiZDUwY2Q5MTYzNWExMDI5ODlhODFlMDlhZDQ0ZDM1MzI0ODNmZTc1NWIyMmJkOWVm","altText":"768_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUxMXxpbWFnZS9qcGVnfGFERXdMMmhoWVM4eE5UQTNOREEwTkRRME5EY3dNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZamM0T1RBd01ERXdNR0kyWDBSRkxtcHdad3w2MTA5ZjdjZmQwNTI3ZDkyZmQ4YTEyM2I0NjE5ZTk5N2ZhZGE4ZTk3MDdlYThkZDA1MjQ0OGFkZmFiYzFhYTZj","altText":"480_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkzfGltYWdlL2pwZWd8YUdabUwyaGhOaTh4TlRBM05EQTBORFV4TURJek9DOHlNREJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwNjI1ZTRjNjE2OTNjNTMxYWQ0ZDdlMWNmNjE5ZWRlMmM2ZWRhZTkxNjQ2YmZlZjg5MTExOTRhMWEyYjQ5NDE","altText":"200_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzfGltYWdlL2pwZWd8YURjeUwyZzVPUzh4TlRBM05EQTBORGt3TXpRMU5DOHhNakJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYzBiOTAyMDM3ZTkzMmFlYzM0ODdkOGNmM2M4MzY0ZWMwZGQ3ZDllNWI2ZDhlOTA5YTc0ZmZkYTYyN2NlNWY","altText":"120_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTYxM3xpbWFnZS9qcGVnfGFHUmxMMmhsTlM4eE5UQTNOREEwTXpJNU56Z3lNZ3wwY2E1MDNlYWE5NDllMjQ0NWM0MmUxODcwZmY2M2I0ZGFlMGE3YzJhMWJmOTdkZTllNjE5YWY3OWEwZjJiNzI5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdFekwyaG1OUzh4TlRBNU1UVTRORE13TXpFek5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYzQ3NWZkYzk1YjU2OGQ3ZTNjNTI1YzdkZWE3NGY2NzQ3ODBiZDc5OGJjOTA1Y2JkNDQyZWI0OTJjYTBlZTRl","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZeUwyaG1PUzh4TlRBNU1UVTRORFF6TkRJd05pOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYjA3Y2E5YTgwNzdjMTc0MWM1NDlhYmY1ZGU4MDdkMzc4ODNjZjk5NTc0NTc1ODE3NjU3ODkwYjVkZDI5NGMz","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURJeEwyaG1aQzh4TlRBNU1UVTRORFUyTlRJM09DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3w0NjkzNzc2M2M3MmJlNDhhYWQ2N2NhN2EzMTA1ZDA2MzNhNWE4OTUyMjM2MmQ2ZTFmMzkyZjlhOWE0OTQ1MGNi","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdOa0wyaG1aaTh4TlRBNU1UVTRORFl6TURneE5DODNOamhmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZTJlODFmNjZiMjUyN2MwZmQ1MTE3NzQ0ZGVhYjViNDdhYTQxZmVjODVlZTE1ZTgyZmZlYmEzYzI0NmJiNjY","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURCbEwyaG1ZeTh4TlRBNU1UVTRORGMyTVRnNE5pODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NzU4YmUzZWNhNWIyMjZmYzJiM2EwZDFmNjIyMjNmOWM4YjIwOTk5OGFlNGQxNDU4MjU4Yzc1NTczMDVmYTY","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR00wTDJoaE15OHhOVEE1TVRVNE5USXlNRFl6T0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MzEyYzI1ZThjNWJjYTM1ZDBjNmE2MjQxNTYzYWQ4NmQ4OTU4MDc4NzZmMzlkZDIwZjU1MzI4OTUwNzAxODY2Zg","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDI1fGltYWdlL2pwZWd8YURVNUwyZzVaQzh4TlRBNU1UVTRNemcwTkRNNE1nfGU0MjUwMGI5MmVlMmE5MWE5ZWRkZTQyNzVkYmIwZDQ3Y2QzNjRhOGI3ZjhhYzM4Yjk2ZWFmOWYwMTQ4YWUzMWM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHUm1MMmhqTlM4eE5UQTJNelF3TWpBNE5qUXpNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc1Y2QyMzZiYTk1MTAyYzI2YmRlZDk5OTg0M2IwMDM5MzI3ODZiN2M4ZWU3M2U0ODFlYWMzOWVhMjUxNDcyZA","altText":"2000_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHSXdMMmhqWXk4eE5UQTJNelF3TWpJNE16QXpPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc3MWYxZGM0ZDkzZDE3NjFlNGZiN2Y3NDlmYThjN2QyMjljYzY5NmMxZDM3NDBiZDM3MTYwYjIwYmJhNmI4Mw","altText":"1440_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTE4M3xpbWFnZS9qcGVnfGFHSm1MMmhrTWk4eE5UQTJNelF3TWpReE5ERXhNQzh4TWpnd1h6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDdlMjFiODc2M2NlNDczNDgwNDgxMWFiNGMzNWNhNDY0OGM0YjNhMTY5YTRmM2QwMDI2MTkwYTM1YmM2NGQxOQ","altText":"1280_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwMHxpbWFnZS9qcGVnfGFEaG1MMmhrT1M4eE5UQTJNelF3TWpZeE1EY3hPQzh4TURJMFh6QXlNREF3TURBek1EQXdNVEpqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8N2YwOTlhMTIzNThkMWI4OTEzMjU3ZTI5NWM1YTQ5ODlkYjE2OGJiMWUzNzE5NGZmNDg0OTA4YmY3YjViZjdmMQ","altText":"1024_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjAxMHxpbWFnZS9qcGVnfGFEQmtMMmhsTVM4eE5UQTJNelF3TWpnM01qZzJNaTgzTmpoZk1ESXdNREF3TURNd01EQXhNbU0yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyODkzNzI0NjNiNTY5YjYwYzQxZDIyNzA4NDNlYmQwZTViMGZlOGUxNGUwODkyMzZkZTgyYmQ4ZGZiOTFiMzM4","altText":"768_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk5NXxpbWFnZS9qcGVnfGFETTNMMmhrTVM4eE5UQTJNelF3TXpBd016a3pOQzgwT0RCZk1ESXdNREF3TURNd01EQXhNbU0yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwNjEwNDMzYzZjZDc4NDFjYjAzYTAxNWUwYzA2MWYzZjM2YzY2NjRjMjg5OTNmZjg1YjA4ZGNkYWY0YTRiNDZm","altText":"480_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YURZM0wyaGpZUzh4TlRBMk16UXdNekl3TURVME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMTIwZTJhNDJkZjRjNmQzOGZlODkwZGJiZWVlOWMzYjAwMjc2OWIzNWM3ODQ5YWQ1YWMxMzViZWIzYTZhODE","altText":"200_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300012c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM2fGltYWdlL2pwZWd8YUdNekwyaGlPQzh4TlRBMk16UXdNemMxTnpVNU9DOHhNakJmTURJd01EQXdNRE13TURBeE1tTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDAwN2I1MGJhNWM0YmE2NTIzYjhlOGVlOTY0MTE2YTMzYTQwMTY2ZWRkZDc4NmQ5ZDhlZDQ3NjYyNWE1ZTU2NTA","altText":"120_0200000300012c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjIyNjZ8aW1hZ2UvanBlZ3xhR1UzTDJnMll5OHhOVEEyTXpRd01UVTJNakUwTWd8ZjZlY2E0M2NmMmM2YjViNWE4YmY5MWMwZDhjMDkwOGRhZjk4YmJlN2FkMTRlOGMwYmYwN2U5NmUwNTM5N2Y3Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300012c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkzfGltYWdlL2pwZWd8YUdabUwyaGhOaTh4TlRBM05EQTBORFV4TURJek9DOHlNREJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwNjI1ZTRjNjE2OTNjNTMxYWQ0ZDdlMWNmNjE5ZWRlMmM2ZWRhZTkxNjQ2YmZlZjg5MTExOTRhMWEyYjQ5NDE","altText":"200_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkzfGltYWdlL2pwZWd8YUdabUwyaGhOaTh4TlRBM05EQTBORFV4TURJek9DOHlNREJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwNjI1ZTRjNjE2OTNjNTMxYWQ0ZDdlMWNmNjE5ZWRlMmM2ZWRhZTkxNjQ2YmZlZjg5MTExOTRhMWEyYjQ5NDE","altText":"200_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEZGtMMmhtTmk4eE5UQTNOREEwTXpjMU5qVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4YjA3ZmJlYTc3NWI4YjI4YWRlY2MwYTJiYTEzZjIzYzg5ZjIxOGI0N2E3ZTZlNTk2Y2QwYTU2Mjc5M2E4MA","altText":"2000_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFETmpMMmhtWVM4eE5UQTNOREEwTXpnNE56WTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ2MWIwMzI0NDVmNmYzYTBlMWQ3NWE3NWQ0M2FhNjQ2M2YzOGYwODUzZDdjOTE2YjU3OWE5NTIxMGRjYTI3MA","altText":"1440_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEQTRMMmhpT0M4eE5UQTNOREEwTkRBeE9EY3hPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NGU5NGRlNDc2MDEyMzAwNTc0Mzc3MmZkYTUxOTQ2OWVmMWQwNDI5NjYzYzZiMmUyYzJkYTJhYTU4ZjMwMjM3MQ","altText":"1280_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEUTNMMmhpTnk4eE5UQTNOREEwTkRBNE5ESTFOQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0kzT0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzJmYTdkM2Q4YjljMjNlYTlkMzM4ZjExNmU4YzBhODM4MmE3NjY2ZWQ2ODE2YjNiMTgzOTQyNmY0NzE0YzFkNg","altText":"1024_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA1NXxpbWFnZS9qcGVnfGFEYzRMMmhoWkM4eE5UQTNOREEwTkRNME5qTTVPQzgzTmpoZk1ESXdNREF3TURRd01EQXhZamM0T1RBd01ERXdNR0kyWDBSRkxtcHdad3xjMDc1ZWQxN2JhOGY3ZThiZDUwY2Q5MTYzNWExMDI5ODlhODFlMDlhZDQ0ZDM1MzI0ODNmZTc1NWIyMmJkOWVm","altText":"768_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUxMXxpbWFnZS9qcGVnfGFERXdMMmhoWVM4eE5UQTNOREEwTkRRME5EY3dNaTgwT0RCZk1ESXdNREF3TURRd01EQXhZamM0T1RBd01ERXdNR0kyWDBSRkxtcHdad3w2MTA5ZjdjZmQwNTI3ZDkyZmQ4YTEyM2I0NjE5ZTk5N2ZhZGE4ZTk3MDdlYThkZDA1MjQ0OGFkZmFiYzFhYTZj","altText":"480_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkzfGltYWdlL2pwZWd8YUdabUwyaGhOaTh4TlRBM05EQTBORFV4TURJek9DOHlNREJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwNjI1ZTRjNjE2OTNjNTMxYWQ0ZDdlMWNmNjE5ZWRlMmM2ZWRhZTkxNjQ2YmZlZjg5MTExOTRhMWEyYjQ5NDE","altText":"200_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001b789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzfGltYWdlL2pwZWd8YURjeUwyZzVPUzh4TlRBM05EQTBORGt3TXpRMU5DOHhNakJmTURJd01EQXdNRFF3TURBeFlqYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYzBiOTAyMDM3ZTkzMmFlYzM0ODdkOGNmM2M4MzY0ZWMwZGQ3ZDllNWI2ZDhlOTA5YTc0ZmZkYTYyN2NlNWY","altText":"120_020000040001b789000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTYxM3xpbWFnZS9qcGVnfGFHUmxMMmhsTlM4eE5UQTNOREEwTXpJNU56Z3lNZ3wwY2E1MDNlYWE5NDllMjQ0NWM0MmUxODcwZmY2M2I0ZGFlMGE3YzJhMWJmOTdkZTllNjE5YWY3OWEwZjJiNzI5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001b789000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdFekwyaG1OUzh4TlRBNU1UVTRORE13TXpFek5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYzQ3NWZkYzk1YjU2OGQ3ZTNjNTI1YzdkZWE3NGY2NzQ3ODBiZDc5OGJjOTA1Y2JkNDQyZWI0OTJjYTBlZTRl","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZeUwyaG1PUzh4TlRBNU1UVTRORFF6TkRJd05pOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYjA3Y2E5YTgwNzdjMTc0MWM1NDlhYmY1ZGU4MDdkMzc4ODNjZjk5NTc0NTc1ODE3NjU3ODkwYjVkZDI5NGMz","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURJeEwyaG1aQzh4TlRBNU1UVTRORFUyTlRJM09DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3w0NjkzNzc2M2M3MmJlNDhhYWQ2N2NhN2EzMTA1ZDA2MzNhNWE4OTUyMjM2MmQ2ZTFmMzkyZjlhOWE0OTQ1MGNi","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdOa0wyaG1aaTh4TlRBNU1UVTRORFl6TURneE5DODNOamhmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZTJlODFmNjZiMjUyN2MwZmQ1MTE3NzQ0ZGVhYjViNDdhYTQxZmVjODVlZTE1ZTgyZmZlYmEzYzI0NmJiNjY","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURCbEwyaG1ZeTh4TlRBNU1UVTRORGMyTVRnNE5pODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NzU4YmUzZWNhNWIyMjZmYzJiM2EwZDFmNjIyMjNmOWM4YjIwOTk5OGFlNGQxNDU4MjU4Yzc1NTczMDVmYTY","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR00wTDJoaE15OHhOVEE1TVRVNE5USXlNRFl6T0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MzEyYzI1ZThjNWJjYTM1ZDBjNmE2MjQxNTYzYWQ4NmQ4OTU4MDc4NzZmMzlkZDIwZjU1MzI4OTUwNzAxODY2Zg","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDI1fGltYWdlL2pwZWd8YURVNUwyZzVaQzh4TlRBNU1UVTRNemcwTkRNNE1nfGU0MjUwMGI5MmVlMmE5MWE5ZWRkZTQyNzVkYmIwZDQ3Y2QzNjRhOGI3ZjhhYzM4Yjk2ZWFmOWYwMTQ4YWUzMWM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2010-1301","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2010-1301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2010-1301","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332011341","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20101301","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2010-1301
3-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.