[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2016-1204","name":"2-conductor through terminal block; 16 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2016-1204","description":"<h2>Through terminal block, 2016 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2016-1204) simplifies electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 76 A. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. The dimensions are 12 x 69.8 x 43.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NTQxMTB8aW1hZ2UvanBlZ3xhREEyTDJoaU9DOHhOVEEyTkRjMk5qTTRNakV4TUF8NTNhYzU3ZTQwNzk0MGQwYjU2ZjAxZjZiZThmOWFiNmZmOTFhZDFiZTUyNTNiNTllZjdjMWNmZWM4ODg0ZWFmYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREJqTDJoa1pTOHhOVEEyTkRjMk56TTVOemt4T0M4eE5EUXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfGRmMGUxNGQ1ZDNjMjY1YmQyYmFkZThhMDczYjY1YzY4MjZhZjRmNjIyMTM3M2ZhZmIxZTcwNGU4ZjM5ZDk4ODY","altText":"1440_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhRGswTDJoa05DOHhOVEEyTkRjMk56WXlOekk1TkM4eE1qZ3dYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfGY0NzI3OTIxZmIzOTZmNzMyNDQzNTY2YWJlMjU2N2I1YjViNGVlYjJkMTZjNTRiZjRiOWJjODMxNjE5Y2RmYWM","altText":"1280_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAyMXxpbWFnZS9qcGVnfGFEWmlMMmhrTUM4eE5UQTJORGMyTnpjNU1URXpOQzh4TURJMFh6QXlNREF3TURBME1EQXdNVFkyTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTI5ZDNiZDM4ZmExYzBkMjliOWRmZjhhMGFhZGYyNDczNzY2ZjM2ZjQ5MDEzNzJhNWRhODU3OGIwNWEyZTZkMQ","altText":"1024_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzcwNHxpbWFnZS9qcGVnfGFEVmpMMmhqWVM4eE5UQTJORGMyTnpreU1qSXdOaTgzTmpoZk1ESXdNREF3TURRd01EQXhOall4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wwMDI4MjIyZWYzYmYzYzkzZDUyMWVmZDQzZTk4MTVkYjRmYThjYjE5YmI0YTM1NjhmMzY5ZmI0YmFlMjhmNWFh","altText":"768_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5OHxpbWFnZS9qcGVnfGFHWXpMMmczWWk4eE5UQTJORGMyT0RFeE9EZ3hOQzgwT0RCZk1ESXdNREF3TURRd01EQXhOall4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNTNiNjY5NDk4OWQxODBlMWIyNzgwYmM0NWU5NmJhM2QxMWQ3YTA5Mjg4YzM2NTEwMmJmMDg1YTY4ZTcwZGU1","altText":"480_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjg2fGltYWdlL2pwZWd8YUdNMUwyZzJNQzh4TlRBMk5EYzJPRGt3TlRJME5pOHhNakJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDA2NTcxZjE2OGIxNDZlODNjNDU0M2E2MzI5YThmZDM0M2NkYzhhNmUyMDYxNzdjYzJlMzJlNzU3YWM4M2E5MTA","altText":"120_020000040001661b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREJqTDJoa1pTOHhOVEEyTkRjMk56TTVOemt4T0M4eE5EUXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfGRmMGUxNGQ1ZDNjMjY1YmQyYmFkZThhMDczYjY1YzY4MjZhZjRmNjIyMTM3M2ZhZmIxZTcwNGU4ZjM5ZDk4ODY","altText":"1440_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhRGswTDJoa05DOHhOVEEyTkRjMk56WXlOekk1TkM4eE1qZ3dYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfGY0NzI3OTIxZmIzOTZmNzMyNDQzNTY2YWJlMjU2N2I1YjViNGVlYjJkMTZjNTRiZjRiOWJjODMxNjE5Y2RmYWM","altText":"1280_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAyMXxpbWFnZS9qcGVnfGFEWmlMMmhrTUM4eE5UQTJORGMyTnpjNU1URXpOQzh4TURJMFh6QXlNREF3TURBME1EQXdNVFkyTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTI5ZDNiZDM4ZmExYzBkMjliOWRmZjhhMGFhZGYyNDczNzY2ZjM2ZjQ5MDEzNzJhNWRhODU3OGIwNWEyZTZkMQ","altText":"1024_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzcwNHxpbWFnZS9qcGVnfGFEVmpMMmhqWVM4eE5UQTJORGMyTnpreU1qSXdOaTgzTmpoZk1ESXdNREF3TURRd01EQXhOall4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wwMDI4MjIyZWYzYmYzYzkzZDUyMWVmZDQzZTk4MTVkYjRmYThjYjE5YmI0YTM1NjhmMzY5ZmI0YmFlMjhmNWFh","altText":"768_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5OHxpbWFnZS9qcGVnfGFHWXpMMmczWWk4eE5UQTJORGMyT0RFeE9EZ3hOQzgwT0RCZk1ESXdNREF3TURRd01EQXhOall4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNTNiNjY5NDk4OWQxODBlMWIyNzgwYmM0NWU5NmJhM2QxMWQ3YTA5Mjg4YzM2NTEwMmJmMDg1YTY4ZTcwZGU1","altText":"480_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjg2fGltYWdlL2pwZWd8YUdNMUwyZzJNQzh4TlRBMk5EYzJPRGt3TlRJME5pOHhNakJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDA2NTcxZjE2OGIxNDZlODNjNDU0M2E2MzI5YThmZDM0M2NkYzhhNmUyMDYxNzdjYzJlMzJlNzU3YWM4M2E5MTA","altText":"120_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NTQxMTB8aW1hZ2UvanBlZ3xhREEyTDJoaU9DOHhOVEEyTkRjMk5qTTRNakV4TUF8NTNhYzU3ZTQwNzk0MGQwYjU2ZjAxZjZiZThmOWFiNmZmOTFhZDFiZTUyNTNiNTllZjdjMWNmZWM4ODg0ZWFmYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURKaUwyaG1aQzh4TlRBM01USXlNVEExTlRVeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1YTlhMTgzMmZjZGMxYWE3ZTdhNGY5NGQ0Y2IxODdlODA2NzRkZjdiMWU5YzhkZDg2OTVjYzc0NzdhNWNiNzE","altText":"200_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURKaUwyaG1aQzh4TlRBM01USXlNVEExTlRVeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1YTlhMTgzMmZjZGMxYWE3ZTdhNGY5NGQ0Y2IxODdlODA2NzRkZjdiMWU5YzhkZDg2OTVjYzc0NzdhNWNiNzE","altText":"200_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFHVTBMMmc1WWk4eE5UQTNNVEl5TURFd05USTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8MjU2NDIzMjAxNjZkZGQ1NDcyYTBiNDc2NzQ1NDc0NTAxNWEzYTJjZWM2MTg1NDhiMTg5NDkxNDU3ZWFjZTI4Yg","altText":"1440_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEUmpMMmc1Wmk4eE5UQTNNVEl5TURJd016VTFNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8NmMzMGRhZmU2NzY3NDc4YmI4NTcxMjU3OTZhYzhiYjM1MjBhY2ZhYTZhYjRmYTU1NjhkYTQxZDAzOGViZTdiYw","altText":"1280_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFERmtMMmhoTmk4eE5UQTNNVEl5TURRd01ERTFPQzh4TURJMFh6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8NzI1NGY3MDBkNjAyNTY3ODQ2MTk3NjQyZTlkYzE2OTg0NjdkMTA0MjNiZjkwNzVlMmZkNTA4YTcwMTE4N2JmNQ","altText":"1024_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFHTmhMMmhoTmk4eE5UQTNNVEl5TURRMk5UWTVOQzgzTmpoZk1ESXdNREF3TURRd01EQXhObVZoTURBd01ERXdNR0kyWDBSRkxtcHdad3wxNWMwN2U0MTA0NGIyYjkxNDUzZmY0NGFiMjM4MGEyYzI2NWI1ZTU4NjVmNmUyMTg1NjIwNzRkNGU5ODk1ZDNl","altText":"768_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc0NnxpbWFnZS9qcGVnfGFEVmhMMmhpTVM4eE5UQTNNVEl5TURjNU16TTNOQzgwT0RCZk1ESXdNREF3TURRd01EQXhObVZoTURBd01ERXdNR0kyWDBSRkxtcHdad3w2NGUyMTNiNzk0ZWJiMzhkYjViODMwM2EzNTUyYWFjYzQ5NjdkMDQ1MzcxZWUyNTE4NTJmMTIyNDJlY2U1NzQ4","altText":"480_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURKaUwyaG1aQzh4TlRBM01USXlNVEExTlRVeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1YTlhMTgzMmZjZGMxYWE3ZTdhNGY5NGQ0Y2IxODdlODA2NzRkZjdiMWU5YzhkZDg2OTVjYzc0NzdhNWNiNzE","altText":"200_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM3fGltYWdlL2pwZWd8YURjMkwyaGxPQzh4TlRBM01USXlNVFkzT0RFeE1DOHhNakJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fGU1YmVhMTViZTliMzdlODQyMzhiMzk4M2M1Y2FhNjJjNTg0YzBiNGQzNTUwMzczMjY0MmExMGVmYjE5Nzc0NmU","altText":"120_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MzQ1N3xpbWFnZS9qcGVnfGFEWXhMMmczTnk4eE5UQTNNVEl4T1RJNE5qQTBOZ3w2NDBmZDA0MTQxN2I5NDc4Y2Q1M2U0YmJiMTBkNWU1YTE3NTljMjk4NDhlYjAzZGQ0NzA5YzQwNTdmMzdiODYw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREl4TDJobE1pOHhOVEEyTkRjMk56SXpOREEzT0M4eU1EQXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfDI3MWJkY2NkZTNmM2E4MWU5NTI1MmM0MzE2OGMzMzdhMzE0MGU5MWI0OTcyNmE4NWU5YjQ0MjVhZmNiNDljMGY","altText":"2000_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhREJqTDJoa1pTOHhOVEEyTkRjMk56TTVOemt4T0M4eE5EUXdYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfGRmMGUxNGQ1ZDNjMjY1YmQyYmFkZThhMDczYjY1YzY4MjZhZjRmNjIyMTM3M2ZhZmIxZTcwNGU4ZjM5ZDk4ODY","altText":"1440_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwMDF8aW1hZ2UvanBlZ3xhRGswTDJoa05DOHhOVEEyTkRjMk56WXlOekk1TkM4eE1qZ3dYekF5TURBd01EQTBNREF3TVRZMk1XSXdNREF4TURCaU5sOUVSUzVxY0djfGY0NzI3OTIxZmIzOTZmNzMyNDQzNTY2YWJlMjU2N2I1YjViNGVlYjJkMTZjNTRiZjRiOWJjODMxNjE5Y2RmYWM","altText":"1280_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAyMXxpbWFnZS9qcGVnfGFEWmlMMmhrTUM4eE5UQTJORGMyTnpjNU1URXpOQzh4TURJMFh6QXlNREF3TURBME1EQXdNVFkyTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTI5ZDNiZDM4ZmExYzBkMjliOWRmZjhhMGFhZGYyNDczNzY2ZjM2ZjQ5MDEzNzJhNWRhODU3OGIwNWEyZTZkMQ","altText":"1024_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzcwNHxpbWFnZS9qcGVnfGFEVmpMMmhqWVM4eE5UQTJORGMyTnpreU1qSXdOaTgzTmpoZk1ESXdNREF3TURRd01EQXhOall4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wwMDI4MjIyZWYzYmYzYzkzZDUyMWVmZDQzZTk4MTVkYjRmYThjYjE5YmI0YTM1NjhmMzY5ZmI0YmFlMjhmNWFh","altText":"768_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5OHxpbWFnZS9qcGVnfGFHWXpMMmczWWk4eE5UQTJORGMyT0RFeE9EZ3hOQzgwT0RCZk1ESXdNREF3TURRd01EQXhOall4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNTNiNjY5NDk4OWQxODBlMWIyNzgwYmM0NWU5NmJhM2QxMWQ3YTA5Mjg4YzM2NTEwMmJmMDg1YTY4ZTcwZGU1","altText":"480_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YURNMEwyZzNPQzh4TlRBMk5EYzJPREkwT1RnNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDM0M2UxYWU3Y2I5ZDc5ODRmNjQ1MjVkMzFjYWZiNWNiNjk2MDU4MDc4MzZmYmZhODNjODdiYmY2MzdmZTBjYjg","altText":"200_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001661b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjg2fGltYWdlL2pwZWd8YUdNMUwyZzJNQzh4TlRBMk5EYzJPRGt3TlRJME5pOHhNakJmTURJd01EQXdNRFF3TURBeE5qWXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDA2NTcxZjE2OGIxNDZlODNjNDU0M2E2MzI5YThmZDM0M2NkYzhhNmUyMDYxNzdjYzJlMzJlNzU3YWM4M2E5MTA","altText":"120_020000040001661b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NTQxMTB8aW1hZ2UvanBlZ3xhREEyTDJoaU9DOHhOVEEyTkRjMk5qTTRNakV4TUF8NTNhYzU3ZTQwNzk0MGQwYjU2ZjAxZjZiZThmOWFiNmZmOTFhZDFiZTUyNTNiNTllZjdjMWNmZWM4ODg0ZWFmYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040001661b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURKaUwyaG1aQzh4TlRBM01USXlNVEExTlRVeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1YTlhMTgzMmZjZGMxYWE3ZTdhNGY5NGQ0Y2IxODdlODA2NzRkZjdiMWU5YzhkZDg2OTVjYzc0NzdhNWNiNzE","altText":"200_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURKaUwyaG1aQzh4TlRBM01USXlNVEExTlRVeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1YTlhMTgzMmZjZGMxYWE3ZTdhNGY5NGQ0Y2IxODdlODA2NzRkZjdiMWU5YzhkZDg2OTVjYzc0NzdhNWNiNzE","altText":"200_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEVmtMMmcyTUM4eE5UQTNNVEl4T1Rrd09EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8YmIzYjBkNmJmYWM2NjQwNGRhNjgyN2Q2ODNkNTM3NDU3NDJhMjk4MzZlZDljZjFlYzI3MmUyYTYwZjEwZGI4Ng","altText":"2000_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFHVTBMMmc1WWk4eE5UQTNNVEl5TURFd05USTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8MjU2NDIzMjAxNjZkZGQ1NDcyYTBiNDc2NzQ1NDc0NTAxNWEzYTJjZWM2MTg1NDhiMTg5NDkxNDU3ZWFjZTI4Yg","altText":"1440_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFEUmpMMmc1Wmk4eE5UQTNNVEl5TURJd016VTFNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8NmMzMGRhZmU2NzY3NDc4YmI4NTcxMjU3OTZhYzhiYjM1MjBhY2ZhYTZhYjRmYTU1NjhkYTQxZDAzOGViZTdiYw","altText":"1280_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFERmtMMmhoTmk4eE5UQTNNVEl5TURRd01ERTFPQzh4TURJMFh6QXlNREF3TURBME1EQXdNVFpsWVRBd01EQXhNREJpTmw5RVJTNXFjR2N8NzI1NGY3MDBkNjAyNTY3ODQ2MTk3NjQyZTlkYzE2OTg0NjdkMTA0MjNiZjkwNzVlMmZkNTA4YTcwMTE4N2JmNQ","altText":"1024_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyOXxpbWFnZS9qcGVnfGFHTmhMMmhoTmk4eE5UQTNNVEl5TURRMk5UWTVOQzgzTmpoZk1ESXdNREF3TURRd01EQXhObVZoTURBd01ERXdNR0kyWDBSRkxtcHdad3wxNWMwN2U0MTA0NGIyYjkxNDUzZmY0NGFiMjM4MGEyYzI2NWI1ZTU4NjVmNmUyMTg1NjIwNzRkNGU5ODk1ZDNl","altText":"768_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc0NnxpbWFnZS9qcGVnfGFEVmhMMmhpTVM4eE5UQTNNVEl5TURjNU16TTNOQzgwT0RCZk1ESXdNREF3TURRd01EQXhObVZoTURBd01ERXdNR0kyWDBSRkxtcHdad3w2NGUyMTNiNzk0ZWJiMzhkYjViODMwM2EzNTUyYWFjYzQ5NjdkMDQ1MzcxZWUyNTE4NTJmMTIyNDJlY2U1NzQ4","altText":"480_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURKaUwyaG1aQzh4TlRBM01USXlNVEExTlRVeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1YTlhMTgzMmZjZGMxYWE3ZTdhNGY5NGQ0Y2IxODdlODA2NzRkZjdiMWU5YzhkZDg2OTVjYzc0NzdhNWNiNzE","altText":"200_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400016ea0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM3fGltYWdlL2pwZWd8YURjMkwyaGxPQzh4TlRBM01USXlNVFkzT0RFeE1DOHhNakJmTURJd01EQXdNRFF3TURBeE5tVmhNREF3TURFd01HSTJYMFJGTG1wd1p3fGU1YmVhMTViZTliMzdlODQyMzhiMzk4M2M1Y2FhNjJjNTg0YzBiNGQzNTUwMzczMjY0MmExMGVmYjE5Nzc0NmU","altText":"120_0200000400016ea0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MzQ1N3xpbWFnZS9qcGVnfGFEWXhMMmczTnk4eE5UQTNNVEl4T1RJNE5qQTBOZ3w2NDBmZDA0MTQxN2I5NDc4Y2Q1M2U0YmJiMTBkNWU1YTE3NTljMjk4NDhlYjAzZGQ0NzA5YzQwNTdmMzdiODYw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400016ea0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2016-1204","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2016-1204","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2016-1204","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332076647","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 16 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20161204","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2016-1204
2-conductor through terminal block; 16 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.