[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2020-102/142-000","name":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-102_142-000","description":"<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>Convenient electrical installations are guaranteed with this female connector (item number 2020-102/142-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 7.7 x 56.5 x 27.2 mm (width x height x depth). Depending on the conductor type, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². You can connect two potentials / two poles using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors. You can secure connected conductors with the strain relief plate to make cables more manageable..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDY5NDN8aW1hZ2UvanBlZ3xhRE16TDJnM1pDOHhOVEEzT0RNNE5qSXdORGN3TWd8NWQ1MjcwNjMyMTQwZWYyMDgyZTQ3ZDhlZGJmNDM3NjI2NmQxOWMwNzcwMDRiZWNhNzliYzNmYTQ4N2NjNjJlYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFEWTBMMmhsTUM4eE5UQTNPRE00TnpBeU16a3dNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OWVhNTNiYTAzOGU1MjAxYjQ3ZTE5OTllNWRjYzIxNDczYmRjMjRhMzFmNTk4MWEzNTVmOWU4MTQ4M2Q2NzM5Mw","altText":"2000_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFEWTBMMmhsTUM4eE5UQTNPRE00TnpBeU16a3dNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OWVhNTNiYTAzOGU1MjAxYjQ3ZTE5OTllNWRjYzIxNDczYmRjMjRhMzFmNTk4MWEzNTVmOWU4MTQ4M2Q2NzM5Mw","altText":"2000_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFEWTBMMmhsTUM4eE5UQTNPRE00TnpBeU16a3dNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OWVhNTNiYTAzOGU1MjAxYjQ3ZTE5OTllNWRjYzIxNDczYmRjMjRhMzFmNTk4MWEzNTVmOWU4MTQ4M2Q2NzM5Mw","altText":"2000_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFEWTBMMmhsTUM4eE5UQTNPRE00TnpBeU16a3dNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OWVhNTNiYTAzOGU1MjAxYjQ3ZTE5OTllNWRjYzIxNDczYmRjMjRhMzFmNTk4MWEzNTVmOWU4MTQ4M2Q2NzM5Mw","altText":"2000_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFETTBMMmhsTnk4eE5UQTNPRE00TnpJeU1EVXhNQzh4TkRRd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUwMjg4ZDY3ZTI5YzE5MmIwMTdmNDc1ZGFkYzE1NTliZjdmMDI5ZWVkM2RlOTU4NTg0OGFiNWRjYmVhNWYzZg","altText":"1440_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFHWXhMMmhsWkM4eE5UQTNPRE00TnpReE56RXhPQzh4TWpnd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY0ODgzZWM2MTE0ZWYwYjRmZDQxNWJkMjdkYTA3ZjM1NDAwZGUzOTllYmQ3NDBlMWQxNzE4YzczMDFmNzAzNg","altText":"1280_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFHTXhMMmhtTkM4eE5UQTNPRE00TnpZeE16Y3lOaTh4TURJMFh6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTY0MWQ2YTg5ODhjMDMzMjRkZTc3YzUwMjg2MzlhMDhiMTUwYWI5NTcwODFlODBiMDQ0Y2JiMGE1ZWFmNTQzYQ","altText":"1024_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1NXxpbWFnZS9qcGVnfGFEZ3hMMmhtT0M4eE5UQTNPRE00TnpjME5EYzVPQzgzTmpoZk1ESXdNREF3TVRFd01EQXdNamsyWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzMzRjZjIxZDliYzEzZWQyNjhlYjIzMWI2N2ZmYzJjODUzZjY1YzQ2YzMzN2RlZGNlMjhkNDk2MmM2OThjN2Vm","altText":"768_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzM3xpbWFnZS9qcGVnfGFEQTFMMmhpTmk4eE5UQTNPRE00T0RBd05qazBNaTgwT0RCZk1ESXdNREF3TVRFd01EQXdNamsyWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5OWU0NGQ2ZTE3NjJhNDE1YzNkMjE0MjJjYTEwZjJhNWJmNjhlYjRiZGVlYWQ0MmQxZTY2NmJjMGY0MWQyNGNm","altText":"480_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdSa0wyaGhaUzh4TlRBM09ETTRPREl6TmpNeE9DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDFjZTQyNTY4ZjA3ZjBhZDczZjkyY2E4MTkzY2VlMDk5NGQzZjI1ZTZkZTBkMjY4ODkwMGJiOGQ1OGI2MjBhYmE","altText":"200_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdSa0wyaGhaUzh4TlRBM09ETTRPREl6TmpNeE9DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDFjZTQyNTY4ZjA3ZjBhZDczZjkyY2E4MTkzY2VlMDk5NGQzZjI1ZTZkZTBkMjY4ODkwMGJiOGQ1OGI2MjBhYmE","altText":"200_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdSa0wyaGhaUzh4TlRBM09ETTRPREl6TmpNeE9DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDFjZTQyNTY4ZjA3ZjBhZDczZjkyY2E4MTkzY2VlMDk5NGQzZjI1ZTZkZTBkMjY4ODkwMGJiOGQ1OGI2MjBhYmE","altText":"200_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000110000296c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODczfGltYWdlL2pwZWd8YURkbUwyZzVZUzh4TlRBM09ETTRPRGd5TmpFME1pOHhNakJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDVjMWIwNDU3NzRlMGI1ZjJjNTljYzJiOGY0Mzg1YzRmYzVlZWEwZmZhMjk4NTRjMTJmMTA2YTY0ZWEzMjJmMDY","altText":"120_020000110000296c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000110000296c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YUdZNEwyaGlOQzh4TlRBM09URXlNREEwTkRBMk1pOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDFkNTQzNGU5YmJjN2U5YWYyNjNjNDRkNjFhODZiZjVmYjQ4MmY3ZWU0YjQ5YjVlZTMzMWVlNGNiODkyYWQ0Nzc","altText":"200_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YUdZNEwyaGlOQzh4TlRBM09URXlNREEwTkRBMk1pOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDFkNTQzNGU5YmJjN2U5YWYyNjNjNDRkNjFhODZiZjVmYjQ4MmY3ZWU0YjQ5YjVlZTMzMWVlNGNiODkyYWQ0Nzc","altText":"200_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTNPVEV4T1RFeU5qVTFPQzh4TkRRd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZGQ1ZjgwZDM2YmUxNzIwZThjYjc4ZWU2MmIyMjQwYzRiYTAwZWFjZjFhMDIzZmJhM2VlZjExNDdlMmU3ZDQ5Mg","altText":"1440_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFEazFMMmcxT0M4eE5UQTNPVEV4T1RNeU16RTJOaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YmM1NzYwZjdiM2QwMWE0NGI3MTdlYmEyNTE0MDE1M2IxNGFhYzI0NzNjZTg5YWRjZDRkZmY3MWQzMDE3ODRlZQ","altText":"1280_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHUTJMMmcxTkM4eE5UQTNPVEV4T1RRMU5ESXpPQzh4TURJMFh6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NmQ4YzMxOWJiOTdiYWM0NDUyYzg1ZDUzZjBjYmY0ZDM1M2ZiYjliYWUyOTFkMGFhYjdhYjllYjQxNTMzMzllZg","altText":"1024_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHRm1MMmcwWkM4eE5UQTNPVEV4T1RZNE16WXhOQzgzTmpoZk1ESXdNREF3TVRFd01EQXdNamsyWXpBd01ERXdNR0kyWDBWT0xtcHdad3wzMWZmMzA3MGE4NmMxMmExZmFmMDNmNzUzMTQ1MzkzZTg0NDk4MmVjMWQyYzA3M2U0NGEzOTQ4MzljNWM5YzI1","altText":"768_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzY1MHxpbWFnZS9qcGVnfGFETTRMMmcwTkM4eE5UQTNPVEV4T1RreE1qazVNQzgwT0RCZk1ESXdNREF3TVRFd01EQXdNamsyWXpBd01ERXdNR0kyWDBWT0xtcHdad3w5ZDBmYzNiZjMyNjA0NmNkY2MwMjk2OThkNmEyMDM1MDA4ZmMyYjEyZTA4YmJiZDIzM2Y1ZDQ3NTQ1MmZmYWFh","altText":"480_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YUdZNEwyaGlOQzh4TlRBM09URXlNREEwTkRBMk1pOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDFkNTQzNGU5YmJjN2U5YWYyNjNjNDRkNjFhODZiZjVmYjQ4MmY3ZWU0YjQ5YjVlZTMzMWVlNGNiODkyYWQ0Nzc","altText":"200_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTE1fGltYWdlL2pwZWd8YURrMkwyaGpOUzh4TlRBM09URXlNRFV3TWpneE5DOHhNakJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDgxMmIwOGU1MDk2NzQxOWM1OGFmY2RkMmZjZjdiZmNjYzMwN2Y2OWUwYjliMjkyMTgxODNhNjc1ZDQyZTYwOTI","altText":"120_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg2NTl8aW1hZ2UvanBlZ3xhRE13TDJobE9DOHhOVEEzT1RFeE56a3hOREUwTWd8NGJmNDUwMzk4MjQ0ZWU4NWU2OWI2YzliMTc3OTc4OWYyZTRiOTNkZWEzMmQzYzRjNzI2OTYwYmE4YzgzYjVkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YUdZNEwyaGlOQzh4TlRBM09URXlNREEwTkRBMk1pOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDFkNTQzNGU5YmJjN2U5YWYyNjNjNDRkNjFhODZiZjVmYjQ4MmY3ZWU0YjQ5YjVlZTMzMWVlNGNiODkyYWQ0Nzc","altText":"200_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YUdZNEwyaGlOQzh4TlRBM09URXlNREEwTkRBMk1pOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDFkNTQzNGU5YmJjN2U5YWYyNjNjNDRkNjFhODZiZjVmYjQ4MmY3ZWU0YjQ5YjVlZTMzMWVlNGNiODkyYWQ0Nzc","altText":"200_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHVXlMMmhoWkM4eE5UQTNPVEV4T0RreU9UazFNQzh5TURBd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZmM0MmUyYWM3MzQ4ZTAzYzg3ZDBmZGY4YTJkMzc4MjEyMDQ3YjIwNmMxMWM2ZjNjZDc1MzI1Yzk1ZTY3ODMyZA","altText":"2000_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTNPVEV4T1RFeU5qVTFPQzh4TkRRd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZGQ1ZjgwZDM2YmUxNzIwZThjYjc4ZWU2MmIyMjQwYzRiYTAwZWFjZjFhMDIzZmJhM2VlZjExNDdlMmU3ZDQ5Mg","altText":"1440_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFEazFMMmcxT0M4eE5UQTNPVEV4T1RNeU16RTJOaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YmM1NzYwZjdiM2QwMWE0NGI3MTdlYmEyNTE0MDE1M2IxNGFhYzI0NzNjZTg5YWRjZDRkZmY3MWQzMDE3ODRlZQ","altText":"1280_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHUTJMMmcxTkM4eE5UQTNPVEV4T1RRMU5ESXpPQzh4TURJMFh6QXlNREF3TURFeE1EQXdNREk1Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NmQ4YzMxOWJiOTdiYWM0NDUyYzg1ZDUzZjBjYmY0ZDM1M2ZiYjliYWUyOTFkMGFhYjdhYjllYjQxNTMzMzllZg","altText":"1024_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFHRm1MMmcwWkM4eE5UQTNPVEV4T1RZNE16WXhOQzgzTmpoZk1ESXdNREF3TVRFd01EQXdNamsyWXpBd01ERXdNR0kyWDBWT0xtcHdad3wzMWZmMzA3MGE4NmMxMmExZmFmMDNmNzUzMTQ1MzkzZTg0NDk4MmVjMWQyYzA3M2U0NGEzOTQ4MzljNWM5YzI1","altText":"768_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzY1MHxpbWFnZS9qcGVnfGFETTRMMmcwTkM4eE5UQTNPVEV4T1RreE1qazVNQzgwT0RCZk1ESXdNREF3TVRFd01EQXdNamsyWXpBd01ERXdNR0kyWDBWT0xtcHdad3w5ZDBmYzNiZjMyNjA0NmNkY2MwMjk2OThkNmEyMDM1MDA4ZmMyYjEyZTA4YmJiZDIzM2Y1ZDQ3NTQ1MmZmYWFh","altText":"480_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YUdZNEwyaGlOQzh4TlRBM09URXlNREEwTkRBMk1pOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDFkNTQzNGU5YmJjN2U5YWYyNjNjNDRkNjFhODZiZjVmYjQ4MmY3ZWU0YjQ5YjVlZTMzMWVlNGNiODkyYWQ0Nzc","altText":"200_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110000296c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTE1fGltYWdlL2pwZWd8YURrMkwyaGpOUzh4TlRBM09URXlNRFV3TWpneE5DOHhNakJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFZPTG1wd1p3fDgxMmIwOGU1MDk2NzQxOWM1OGFmY2RkMmZjZjdiZmNjYzMwN2Y2OWUwYjliMjkyMTgxODNhNjc1ZDQyZTYwOTI","altText":"120_020000110000296c000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000110000296c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg2NTl8aW1hZ2UvanBlZ3xhRE13TDJobE9DOHhOVEEzT1RFeE56a3hOREUwTWd8NGJmNDUwMzk4MjQ0ZWU4NWU2OWI2YzliMTc3OTc4OWYyZTRiOTNkZWEzMmQzYzRjNzI2OTYwYmE4YzgzYjVkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000110000296c000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-102/142-000","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-102_142-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2020-102/142-000","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821092537","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51229657","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}