[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2020-104/000-037","name":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 1,50 mm²; green-yellow/gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-104_000-037","description":"<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-104/000-037) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 14.7 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are four clamping points available for connecting four different potentials / four poles. The green-yellow/gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQwMjZ8aW1hZ2UvanBlZ3xhR1UxTDJnd09TOHhOVEEzTlRReU9EZzFPVGt6TkF8MzE0YWYzNDcwYWZlY2RjOTFiNTI1MjhhYmFmOWM4NmRhNmYwYmFlNmJjNmJjMGRlZDgyYTBlNGY5NmVjNmUxYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEaGpMMmcxTlM4eE5UQTNOVFF5T1RVME9EQTJNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8NGJhNmQwZmZiNjU3Y2Y3NjhjMWZkNzlhNmNmN2Q2OGU4YThkOTBkZjBmMzEyMTE2NGIxMjdiMjRlYjU0YjEwYQ","altText":"2000_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEaGpMMmcxTlM4eE5UQTNOVFF5T1RVME9EQTJNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8NGJhNmQwZmZiNjU3Y2Y3NjhjMWZkNzlhNmNmN2Q2OGU4YThkOTBkZjBmMzEyMTE2NGIxMjdiMjRlYjU0YjEwYQ","altText":"2000_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEaGpMMmcxTlM4eE5UQTNOVFF5T1RVME9EQTJNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8NGJhNmQwZmZiNjU3Y2Y3NjhjMWZkNzlhNmNmN2Q2OGU4YThkOTBkZjBmMzEyMTE2NGIxMjdiMjRlYjU0YjEwYQ","altText":"2000_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEaGpMMmcxTlM4eE5UQTNOVFF5T1RVME9EQTJNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8NGJhNmQwZmZiNjU3Y2Y3NjhjMWZkNzlhNmNmN2Q2OGU4YThkOTBkZjBmMzEyMTE2NGIxMjdiMjRlYjU0YjEwYQ","altText":"2000_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEQTBMMmcxWXk4eE5UQTNOVFF5T1RjeE1Ua3dNaTh4TkRRd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8YjkzYzA4ZjY2ZDJlYzI5ZjFiZDFlNjc3YzgyMjI0ZmY5NWM3OTgwZmQyNjAyNGIxNjkwNWQ4NTU0NDhlOGE3MA","altText":"1440_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFERmlMMmcyTUM4eE5UQTNOVFF5T1RnM05UYzBNaTh4TWpnd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8MDBhYmM2MjdkM2Q4MzUyNzM1ZDk1MDM3YjRiMTg2Y2NkYmFkNGJhNDQ3MjEzZDhlNTFiYzZjZmU5MmE2ZDZlMg","altText":"1280_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEWTBMMmhoTkM4eE5UQTNOVFF6TURBd05qZ3hOQzh4TURJMFh6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RVJTNXFjR2N8NTlmOWQ1ZGY2NzE5M2JjMmU5MTU0NDdlM2U2NDkxN2Y3YjBhNTNiYTUxNzg2Y2ZkM2RmZTcwYTRiZjdhMTY5Mw","altText":"1024_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFHRTFMMmhoTUM4eE5UQTNOVFF6TURFek56ZzROaTgzTmpoZk1ESXdNREF3TVdZd01EQXpaVE14T0RBd01ESXdNR0kyWDBSRkxtcHdad3wxMGQ2NWU5MDgzNDQzMmU1ZTQwYWZkMGY4MWZkMThjZjQ1YTNhNWM2MWY4MDc2NTAxODQxNTQzZTQwNDNiOTNj","altText":"768_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzNnxpbWFnZS9qcGVnfGFEa3pMMmc1WkM4eE5UQTNOVFF6TURJd016UXlNaTgwT0RCZk1ESXdNREF3TVdZd01EQXpaVE14T0RBd01ESXdNR0kyWDBSRkxtcHdad3wzODc3YjhkY2UxOGZmOWMzZDNhNTc5MzFkMmJiN2MxMGIwM2ZkOGIwOWQzOTA1NWZlNDQzNWY0MTBmYWEzM2U0","altText":"480_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg5fGltYWdlL2pwZWd8YURKaUwyZzVZUzh4TlRBM05UUXpNRE13TVRjeU5pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFJGTG1wd1p3fGNmODBhODAwYjEwNTQ1OGNmYjAzZTJjYTFhYWVkZTczN2E0ODUyMzQ0NmE3OGI3YjM0ODgwMDMwZDhhNDc3ODk","altText":"200_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg5fGltYWdlL2pwZWd8YURKaUwyZzVZUzh4TlRBM05UUXpNRE13TVRjeU5pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFJGTG1wd1p3fGNmODBhODAwYjEwNTQ1OGNmYjAzZTJjYTFhYWVkZTczN2E0ODUyMzQ0NmE3OGI3YjM0ODgwMDMwZDhhNDc3ODk","altText":"200_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg5fGltYWdlL2pwZWd8YURKaUwyZzVZUzh4TlRBM05UUXpNRE13TVRjeU5pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFJGTG1wd1p3fGNmODBhODAwYjEwNTQ1OGNmYjAzZTJjYTFhYWVkZTczN2E0ODUyMzQ0NmE3OGI3YjM0ODgwMDMwZDhhNDc3ODk","altText":"200_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001f0003e318000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001f0003e318000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDc4fGltYWdlL2pwZWd8YUdWbEwyZzRaUzh4TlRBM05UUXpNRFk1TkRrME1pOHhNakJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFJGTG1wd1p3fDMwZTNhNmJjMGZkMTA2YjhhNjdlMTBmYzc3NGQyZTdjNDk0NTA3MWQyNzgyN2Q1ZDU5Yzc5MDE1MmU3M2E5NjI","altText":"120_0200001f0003e318000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001f0003e318000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzIxfGltYWdlL2pwZWd8YURJNUwyZ3dOaTh4TlRBM056QTRPRFU1TVRrd01pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fGZmYWU4MmJiNmM2ODI2MTdlZGNhMDA0YjFjMzExZjY2ZTZkNWRkMGYwY2NmOTdjZDJkNzEyODU3NTA2NDllZDA","altText":"200_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzIxfGltYWdlL2pwZWd8YURJNUwyZ3dOaTh4TlRBM056QTRPRFU1TVRrd01pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fGZmYWU4MmJiNmM2ODI2MTdlZGNhMDA0YjFjMzExZjY2ZTZkNWRkMGYwY2NmOTdjZDJkNzEyODU3NTA2NDllZDA","altText":"200_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEbGpMMmcyTWk4eE5UQTNOekE0TnprMk9UTXhNQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8ODkyYzAyMGE5MTg4MGVlMTcxZDJkYTZjOTYyZjdlMWRmZTE4ZjMyYTUzMTlhMzJjOWIyYTlmNWZkYTY5NmU2Zg","altText":"1440_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEYzNMMmd4TkM4eE5UQTNOekE0T0RFek16RTFNQzh4TWpnd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8M2VjOTVmNDEyNzkwZDVjZmZhZWM4MTU3MmUzYWEwMWE1NWI1NDg2MGNkOTNlOWVmNzEzNDI0MGY0NWE4YmEyNQ","altText":"1280_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFHSTRMMmd4TUM4eE5UQTNOekE0T0RJMk5ESXlNaTh4TURJMFh6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8NzMxNDdiNWEyMjhjNGU2ZjJjZmYyNzk1ZjA0NGNjZTExYzRkMWQzNDUyOTc3MjE2NGIyN2YyOTZlZDU4ZGNiOQ","altText":"1024_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFHWTVMMmd3WXk4eE5UQTNOekE0T0RNNU5USTVOQzgzTmpoZk1ESXdNREF3TVdZd01EQXpaVE14T0RBd01ESXdNR0kyWDBWT0xtcHdad3w5YjU2ZDUwZmY5NjhhM2RkZTExZDBlYTg5Y2Y1ZTI1YWIxMWU2MzVmM2EzOTM0ODFlNTQyMmJmZDI1MGZkYTJk","altText":"768_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFHVTRMMmd3T1M4eE5UQTNOekE0T0RRMk1EZ3pNQzgwT0RCZk1ESXdNREF3TVdZd01EQXpaVE14T0RBd01ESXdNR0kyWDBWT0xtcHdad3xiNzczY2RjN2NhYjU3ZWUzMzg0Yzc3NTY4N2M3NzI4M2M4MTU2Njg0NDM3MmM5NDQ0ZjRkYjhjMGVmZTViMTQw","altText":"480_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzIxfGltYWdlL2pwZWd8YURJNUwyZ3dOaTh4TlRBM056QTRPRFU1TVRrd01pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fGZmYWU4MmJiNmM2ODI2MTdlZGNhMDA0YjFjMzExZjY2ZTZkNWRkMGYwY2NmOTdjZDJkNzEyODU3NTA2NDllZDA","altText":"200_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODM0fGltYWdlL2pwZWd8YURZMEwyZ3dOeTh4TlRBM056QTRPRGs0TlRFeE9DOHhNakJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fDE2ZDhjNWFjMWE5N2JhNTFlOTIwYjEyYjJlMTIxZGY2ODJjOTU3OGY3NjdhNDEyYWVjZDlmMGVmNTgxNWMwMzI","altText":"120_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODUyNDl8aW1hZ2UvanBlZ3xhR0kzTDJnM1pDOHhOVEEzTnpBNE56RTRNamczT0F8YmI1NjMxYTBiNDY2YmE1YWZiZmEyY2E0OWFlNWQ1MTQwZGQ4ZjkwMzU3NTljMzJmOGFhNWEzYjJlNGNlNjk3ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzIxfGltYWdlL2pwZWd8YURJNUwyZ3dOaTh4TlRBM056QTRPRFU1TVRrd01pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fGZmYWU4MmJiNmM2ODI2MTdlZGNhMDA0YjFjMzExZjY2ZTZkNWRkMGYwY2NmOTdjZDJkNzEyODU3NTA2NDllZDA","altText":"200_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzIxfGltYWdlL2pwZWd8YURJNUwyZ3dOaTh4TlRBM056QTRPRFU1TVRrd01pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fGZmYWU4MmJiNmM2ODI2MTdlZGNhMDA0YjFjMzExZjY2ZTZkNWRkMGYwY2NmOTdjZDJkNzEyODU3NTA2NDllZDA","altText":"200_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEVmlMMmcyTmk4eE5UQTNOekE0Tnpnek9ESXpPQzh5TURBd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8YmVkYjQ2YWZiNzczMTdmYzUzNjBiZWIwZjBiNjJhNjA1MjFiZGY5Y2Q0Y2RlNmY2MGI2NjNjZmRmMTZiZmZhYQ","altText":"2000_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEbGpMMmcyTWk4eE5UQTNOekE0TnprMk9UTXhNQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8ODkyYzAyMGE5MTg4MGVlMTcxZDJkYTZjOTYyZjdlMWRmZTE4ZjMyYTUzMTlhMzJjOWIyYTlmNWZkYTY5NmU2Zg","altText":"1440_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFEYzNMMmd4TkM4eE5UQTNOekE0T0RFek16RTFNQzh4TWpnd1h6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8M2VjOTVmNDEyNzkwZDVjZmZhZWM4MTU3MmUzYWEwMWE1NWI1NDg2MGNkOTNlOWVmNzEzNDI0MGY0NWE4YmEyNQ","altText":"1280_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFHSTRMMmd4TUM4eE5UQTNOekE0T0RJMk5ESXlNaTh4TURJMFh6QXlNREF3TURGbU1EQXdNMlV6TVRnd01EQXlNREJpTmw5RlRpNXFjR2N8NzMxNDdiNWEyMjhjNGU2ZjJjZmYyNzk1ZjA0NGNjZTExYzRkMWQzNDUyOTc3MjE2NGIyN2YyOTZlZDU4ZGNiOQ","altText":"1024_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFHWTVMMmd3WXk4eE5UQTNOekE0T0RNNU5USTVOQzgzTmpoZk1ESXdNREF3TVdZd01EQXpaVE14T0RBd01ESXdNR0kyWDBWT0xtcHdad3w5YjU2ZDUwZmY5NjhhM2RkZTExZDBlYTg5Y2Y1ZTI1YWIxMWU2MzVmM2EzOTM0ODFlNTQyMmJmZDI1MGZkYTJk","altText":"768_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyNXxpbWFnZS9qcGVnfGFHVTRMMmd3T1M4eE5UQTNOekE0T0RRMk1EZ3pNQzgwT0RCZk1ESXdNREF3TVdZd01EQXpaVE14T0RBd01ESXdNR0kyWDBWT0xtcHdad3xiNzczY2RjN2NhYjU3ZWUzMzg0Yzc3NTY4N2M3NzI4M2M4MTU2Njg0NDM3MmM5NDQ0ZjRkYjhjMGVmZTViMTQw","altText":"480_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzIxfGltYWdlL2pwZWd8YURJNUwyZ3dOaTh4TlRBM056QTRPRFU1TVRrd01pOHlNREJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fGZmYWU4MmJiNmM2ODI2MTdlZGNhMDA0YjFjMzExZjY2ZTZkNWRkMGYwY2NmOTdjZDJkNzEyODU3NTA2NDllZDA","altText":"200_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0003e318000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODM0fGltYWdlL2pwZWd8YURZMEwyZ3dOeTh4TlRBM056QTRPRGs0TlRFeE9DOHhNakJmTURJd01EQXdNV1l3TURBelpUTXhPREF3TURJd01HSTJYMFZPTG1wd1p3fDE2ZDhjNWFjMWE5N2JhNTFlOTIwYjEyYjJlMTIxZGY2ODJjOTU3OGY3NjdhNDEyYWVjZDlmMGVmNTgxNWMwMzI","altText":"120_0200001f0003e318000200b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001f0003e318000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODUyNDl8aW1hZ2UvanBlZ3xhR0kzTDJnM1pDOHhOVEEzTnpBNE56RTRNamczT0F8YmI1NjMxYTBiNDY2YmE1YWZiZmEyY2E0OWFlNWQ1MTQwZGQ4ZjkwMzU3NTljMzJmOGFhNWEzYjJlNGNlNjk3ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001f0003e318000200b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-104/000-037","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-104_000-037","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2020-104/000-037"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821026952","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 1,50 mm²; green-yellow/gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51226302","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0022.png?context=bWFzdGVyfGltYWdlc3wxODN8aW1hZ2UvcG5nfGFHTTVMMmhqTlM4eE1qSTBPRE0zTmpZek9UVXhPQzh3TURJeUxuQnVad3w1NjFhMWEzZWVkYzhlMzUzYzZiMTI2YjcxMGZlNzQxNTdlYmY5YmE0YzI5OTQ4M2M2NDJlOWE4ZTkzNDU3YjZk","altText":"green-yellow/gray","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}