[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"2020-110/000-037","name":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 1,50 mm²; green-yellow/gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-110_000-037","description":"<h2>Female connector, 2020 Series, green-yellow/gray</h2><br/><br/>Our female connector (item number 2020-110/000-037) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 35.7 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to ten potentials / ten poles can be connected to this terminal strip using ten clamping points. The green-yellow/gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDM4OTh8aW1hZ2UvanBlZ3xhR1poTDJoa01DOHhOVEEyT0RZd056a3pPRFU1TUF8YTY3MWFmMDg3NWNlZmVhMDQzYmQ3N2JjMWYxMGUxNWM1M2E1NzgzODFjY2Y0NTI4Mzk5ZTZkMmNiMDg3NzJmZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFEWmhMMmhqWWk4eE5UQTJPRFl3T0RjNU1EVTFPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8MDdkYzlkOTI3ZjcwNDdkYmQwMDUzNGZhMjYzNWI2ZDkwNzE3YmMzZGRhMTkyYTVhNGFlMTMzY2FhZDBlNjhiZQ","altText":"2000_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFEWmhMMmhqWWk4eE5UQTJPRFl3T0RjNU1EVTFPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8MDdkYzlkOTI3ZjcwNDdkYmQwMDUzNGZhMjYzNWI2ZDkwNzE3YmMzZGRhMTkyYTVhNGFlMTMzY2FhZDBlNjhiZQ","altText":"2000_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFEWmhMMmhqWWk4eE5UQTJPRFl3T0RjNU1EVTFPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8MDdkYzlkOTI3ZjcwNDdkYmQwMDUzNGZhMjYzNWI2ZDkwNzE3YmMzZGRhMTkyYTVhNGFlMTMzY2FhZDBlNjhiZQ","altText":"2000_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFEWmhMMmhqWWk4eE5UQTJPRFl3T0RjNU1EVTFPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8MDdkYzlkOTI3ZjcwNDdkYmQwMDUzNGZhMjYzNWI2ZDkwNzE3YmMzZGRhMTkyYTVhNGFlMTMzY2FhZDBlNjhiZQ","altText":"2000_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFEQTBMMmhqTlM4eE5UQTJPRFl3T0RrMU5ETTVPQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8YWE4MzAzMTZjYjk1MjViMjA4ZTQ0NTg2ZDMzMDVmNmY1ZjhiMGZkNzIxM2U4ODM5NTZhYTc3ODE1ZTIyNWUwNw","altText":"1440_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFHWXhMMmczT1M4eE5UQTJPRFl3T1RBMU1qY3dNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8YzZiOTc0NDgwOGMyMTA4NWYwNTU2NTQwODI1ZGVhYjRmNWYyNDE3MDhiY2YxOWUyNTczZjY0YjAzNTEzYzQ0ZA","altText":"1280_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFETXpMMmczTXk4eE5UQTJPRFl3T1RJME9UTXhNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RVJTNXFjR2N8ODY0M2NhZmNmMGE1ZjdlOWEwNzExMjAyOTA3MGJlOGVkNzE3ODMzNGIwNzc5MmRjMjE0NmZhODNlMmQ3MDdlYw","altText":"1024_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0M3xpbWFnZS9qcGVnfGFHTmlMMmcyWmk4eE5UQTJPRFl3T1RNME56WXhOQzgzTmpoZk1ESXdNREF3TURVd01EQXdOVEUyWXpBd01ETXdNR0kyWDBSRkxtcHdad3w5ZWRkODM0NDEzMTA3MzM1ZjlkYmFjNWJhYjI1ODNhNjFlMmRhNjcwYjczOTIwYWEyNWZjM2ExMmY4ZGMxZTNm","altText":"768_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI1MXxpbWFnZS9qcGVnfGFHSmhMMmcyWXk4eE5UQTJPRFl3T1RReE16RTFNQzgwT0RCZk1ESXdNREF3TURVd01EQXdOVEUyWXpBd01ETXdNR0kyWDBSRkxtcHdad3w1NTBlZWNjNTk2ZjAyYzA3Yzg2OTUxNGZiNjdkNDQ2MjFjZTFjMGNlOTlmMmVjM2JkM2MxN2NmYzhlZTAyNjkx","altText":"480_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk5fGltYWdlL2pwZWd8YURCakwyZzJZeTh4TlRBMk9EWXdPVFEzT0RZNE5pOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFJGTG1wd1p3fDQ5NTg5ZjVlMDgzN2QzNzg4MWRjMzBjMDEyNzBjNjFiNDE5YjBmYjk4NzI0ZDhhZDQyZTIzZjcwNzMxNDk0ODk","altText":"200_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk5fGltYWdlL2pwZWd8YURCakwyZzJZeTh4TlRBMk9EWXdPVFEzT0RZNE5pOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFJGTG1wd1p3fDQ5NTg5ZjVlMDgzN2QzNzg4MWRjMzBjMDEyNzBjNjFiNDE5YjBmYjk4NzI0ZDhhZDQyZTIzZjcwNzMxNDk0ODk","altText":"200_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk5fGltYWdlL2pwZWd8YURCakwyZzJZeTh4TlRBMk9EWXdPVFEzT0RZNE5pOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFJGTG1wd1p3fDQ5NTg5ZjVlMDgzN2QzNzg4MWRjMzBjMDEyNzBjNjFiNDE5YjBmYjk4NzI0ZDhhZDQyZTIzZjcwNzMxNDk0ODk","altText":"200_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000050000516c000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000050000516c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY1fGltYWdlL2pwZWd8YUdNeUwyZzVaQzh4TlRBMk9EWXhNREEyT0RVeE1DOHhNakJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFJGTG1wd1p3fGE1ZDVkNGFmZDc2MGVjOWI3N2MyM2M0ZDU0NTFhMTMyZjg0ZTU4NTg5M2Y4N2ExMjk0OTVmNzk2YTdjM2FjMTI","altText":"120_020000050000516c000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000050000516c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTgyfGltYWdlL2pwZWd8YUROaEwyaG1ZeTh4TlRBM09UVTFNekEwTURReE5DOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY4MWNkNzFiOWZmMmU5Y2IxMzY1NWVhMTIxNzY2NGYwOThhOWI3ZWZjY2U4NWYyOTM0Y2ZhOGEzNTFiYzY1ZTY","altText":"200_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTgyfGltYWdlL2pwZWd8YUROaEwyaG1ZeTh4TlRBM09UVTFNekEwTURReE5DOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY4MWNkNzFiOWZmMmU5Y2IxMzY1NWVhMTIxNzY2NGYwOThhOWI3ZWZjY2U4NWYyOTM0Y2ZhOGEzNTFiYzY1ZTY","altText":"200_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFERXlMMmhoT0M4eE5UQTNPVFUxTWpRNE16TTFPQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8YTAzN2JlNjUxNzllYWMyYmNjZWNjYWI4YjNkMGMzZThhMWRhNmNmM2JlODlhODgwZGMyMGJiYjYwZjBkNDc2Nw","altText":"1440_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFERXdMMmhoWWk4eE5UQTNPVFUxTWpVME9EZzVOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8ZGQxZDAwZTdlMjY5NzViMDQ5MGE4MDUzNTlmY2Q4OGNlOWY2MmJjYTNmZDk1ODM5MGFhMGEyYzBhZjlmNTZkMQ","altText":"1280_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEYzVMMmhoWlM4eE5UQTNPVFUxTWpZME56RTVPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8MzljZjM5Nzg5NTJhN2U5Y2ExZTljMGRmYjNkNGFlMjM5OWNmMmM4Mzk0NTRjZDc4MWI1MmI5ZjI1ZmFiODg1Ng","altText":"1024_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFETTRMMmhpTWk4eE5UQTNPVFUxTWpjM09ESTNNQzgzTmpoZk1ESXdNREF3TURVd01EQXdOVEUyWXpBd01ETXdNR0kyWDBWT0xtcHdad3w1YTI0YzkxYWIwYTBjYjU0MjYzYzA1YTg5MjhiYTdjZGQ2ZTczNzMzY2ZkMjBiOTI1MDA1MTMxOTMzYmM0OWMw","altText":"768_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDc2NnxpbWFnZS9qcGVnfGFEUTNMMmhpT0M4eE5UQTNPVFUxTWprd09UTTBNaTgwT0RCZk1ESXdNREF3TURVd01EQXdOVEUyWXpBd01ETXdNR0kyWDBWT0xtcHdad3w4OTgxNzdhYTE0OGI0MDExMWQzM2NlZGY4MjhkMWIzYTA5ZTAzYjdkMTgxNmM1MTBmODJiZjNjNTlhNTNhNmJj","altText":"480_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTgyfGltYWdlL2pwZWd8YUROaEwyaG1ZeTh4TlRBM09UVTFNekEwTURReE5DOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY4MWNkNzFiOWZmMmU5Y2IxMzY1NWVhMTIxNzY2NGYwOThhOWI3ZWZjY2U4NWYyOTM0Y2ZhOGEzNTFiYzY1ZTY","altText":"200_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE1fGltYWdlL2pwZWd8YURaakwyaG1NaTh4TlRBM09UVTFNek13TWpVMU9DOHhNakJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY2ZDRkMWY1OTIyMzhmOTI1YmIyYjZmYTc1NjE0YmE4MzAwMzM3Y2NjMTU4YjlhOWI2ZDg2YmVlOGNmNzNjNzI","altText":"120_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU4NTR8aW1hZ2UvanBlZ3xhR1V5TDJnME5DOHhOVEEzT1RVMU1UWTJOREUxT0F8YzM3NjA1NDA1NDlhZGYyOTBjZWYzNjkxZmZiZDZiZjMwYmQ0NGE0NGNlMTkzNzA4ZWU1MzAyYjliYzFkNTYwMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTgyfGltYWdlL2pwZWd8YUROaEwyaG1ZeTh4TlRBM09UVTFNekEwTURReE5DOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY4MWNkNzFiOWZmMmU5Y2IxMzY1NWVhMTIxNzY2NGYwOThhOWI3ZWZjY2U4NWYyOTM0Y2ZhOGEzNTFiYzY1ZTY","altText":"200_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTgyfGltYWdlL2pwZWd8YUROaEwyaG1ZeTh4TlRBM09UVTFNekEwTURReE5DOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY4MWNkNzFiOWZmMmU5Y2IxMzY1NWVhMTIxNzY2NGYwOThhOWI3ZWZjY2U4NWYyOTM0Y2ZhOGEzNTFiYzY1ZTY","altText":"200_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEVXpMMmhoTkM4eE5UQTNPVFUxTWpNMU1qSTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8NjUwN2ZiNjY5NjhlOTc1YjRiNGE3MGZjMzQzM2MwODkxYzdhNDFmMzViMjUxODk3YjdmZTM5YjE3YjU3YjgwOQ","altText":"2000_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFERXlMMmhoT0M4eE5UQTNPVFUxTWpRNE16TTFPQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8YTAzN2JlNjUxNzllYWMyYmNjZWNjYWI4YjNkMGMzZThhMWRhNmNmM2JlODlhODgwZGMyMGJiYjYwZjBkNDc2Nw","altText":"1440_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFERXdMMmhoWWk4eE5UQTNPVFUxTWpVME9EZzVOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8ZGQxZDAwZTdlMjY5NzViMDQ5MGE4MDUzNTlmY2Q4OGNlOWY2MmJjYTNmZDk1ODM5MGFhMGEyYzBhZjlmNTZkMQ","altText":"1280_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFEYzVMMmhoWlM4eE5UQTNPVFUxTWpZME56RTVPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNRFV4Tm1Nd01EQXpNREJpTmw5RlRpNXFjR2N8MzljZjM5Nzg5NTJhN2U5Y2ExZTljMGRmYjNkNGFlMjM5OWNmMmM4Mzk0NTRjZDc4MWI1MmI5ZjI1ZmFiODg1Ng","altText":"1024_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3N3xpbWFnZS9qcGVnfGFETTRMMmhpTWk4eE5UQTNPVFUxTWpjM09ESTNNQzgzTmpoZk1ESXdNREF3TURVd01EQXdOVEUyWXpBd01ETXdNR0kyWDBWT0xtcHdad3w1YTI0YzkxYWIwYTBjYjU0MjYzYzA1YTg5MjhiYTdjZGQ2ZTczNzMzY2ZkMjBiOTI1MDA1MTMxOTMzYmM0OWMw","altText":"768_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDc2NnxpbWFnZS9qcGVnfGFEUTNMMmhpT0M4eE5UQTNPVFUxTWprd09UTTBNaTgwT0RCZk1ESXdNREF3TURVd01EQXdOVEUyWXpBd01ETXdNR0kyWDBWT0xtcHdad3w4OTgxNzdhYTE0OGI0MDExMWQzM2NlZGY4MjhkMWIzYTA5ZTAzYjdkMTgxNmM1MTBmODJiZjNjNTlhNTNhNmJj","altText":"480_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTgyfGltYWdlL2pwZWd8YUROaEwyaG1ZeTh4TlRBM09UVTFNekEwTURReE5DOHlNREJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY4MWNkNzFiOWZmMmU5Y2IxMzY1NWVhMTIxNzY2NGYwOThhOWI3ZWZjY2U4NWYyOTM0Y2ZhOGEzNTFiYzY1ZTY","altText":"200_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000050000516c000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE1fGltYWdlL2pwZWd8YURaakwyaG1NaTh4TlRBM09UVTFNek13TWpVMU9DOHhNakJmTURJd01EQXdNRFV3TURBd05URTJZekF3TURNd01HSTJYMFZPTG1wd1p3fGY2ZDRkMWY1OTIyMzhmOTI1YmIyYjZmYTc1NjE0YmE4MzAwMzM3Y2NjMTU4YjlhOWI2ZDg2YmVlOGNmNzNjNzI","altText":"120_020000050000516c000300b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000050000516c000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU4NTR8aW1hZ2UvanBlZ3xhR1V5TDJnME5DOHhOVEEzT1RVMU1UWTJOREUxT0F8YzM3NjA1NDA1NDlhZGYyOTBjZWYzNjkxZmZiZDZiZjMwYmQ0NGE0NGNlMTkzNzA4ZWU1MzAyYjliYzFkNTYwMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000050000516c000300b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-110/000-037","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-110_000-037","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2020-110/000-037"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821027010","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 1,50 mm²; green-yellow/gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51226308","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0022.png?context=bWFzdGVyfGltYWdlc3wxODN8aW1hZ2UvcG5nfGFHTTVMMmhqTlM4eE1qSTBPRE0zTmpZek9UVXhPQzh3TURJeUxuQnVad3w1NjFhMWEzZWVkYzhlMzUzYzZiMTI2YjcxMGZlNzQxNTdlYmY5YmE0YzI5OTQ4M2M2NDJlOWE4ZTkzNDU3YjZk","altText":"green-yellow/gray","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S-Mini Item no. 2020-110/000-037

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 1,50 mm²; green-yellow/gray