[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2020-115","name":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 15-pole; 1,50 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-115","description":"<h2>Female connector, 2020 Series, gray</h2><br/><br/>Enjoy fault-free electrical installations with this female connector (item number 2020-115). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 53.2 x 40.5 x 22.4 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to fifteen potentials / fifteen poles can be connected to this terminal strip using fifteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjUyMzh8aW1hZ2UvanBlZ3xhR1U1TDJnMk1DOHhOVEEyTmprek1UVTVNekkwTmd8MGRmMWU4ZTVjMzQ3OTdjZDU3NGJkMTFjOWEzZDRjNDk0MGY2YWFmNTA4MTdiOWFkY2FmYjJjYjczYTYyYmEyYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFEYzJMMmcyWlM4eE5UQTJOamt6TVRrNE5qUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmI0YTAxNjAwYjVlMWFlNjdmZWExZDIzMzQyMmNkYjUxZGVhMmQwNzM0ZjIyM2MzODg5MGI1ZGE5NDVhOThjZg","altText":"2000_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFEYzJMMmcyWlM4eE5UQTJOamt6TVRrNE5qUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmI0YTAxNjAwYjVlMWFlNjdmZWExZDIzMzQyMmNkYjUxZGVhMmQwNzM0ZjIyM2MzODg5MGI1ZGE5NDVhOThjZg","altText":"2000_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFEYzJMMmcyWlM4eE5UQTJOamt6TVRrNE5qUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmI0YTAxNjAwYjVlMWFlNjdmZWExZDIzMzQyMmNkYjUxZGVhMmQwNzM0ZjIyM2MzODg5MGI1ZGE5NDVhOThjZg","altText":"2000_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFEYzJMMmcyWlM4eE5UQTJOamt6TVRrNE5qUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmI0YTAxNjAwYjVlMWFlNjdmZWExZDIzMzQyMmNkYjUxZGVhMmQwNzM0ZjIyM2MzODg5MGI1ZGE5NDVhOThjZg","altText":"2000_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFHWXlMMmhpWXk4eE5UQTJOamt6TWpFNE16QTNNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NWQxZGQzMjc4YjY1N2VjYWQ4YTQ5MWY1ZjQ1NGI0NzZhM2QyM2MzNGNkMzlmMTk3NWY5MmViYjc4MjM5NmUwMA","altText":"1440_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFHWXdMMmhpWmk4eE5UQTJOamt6TWpJME9EWXdOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA1Nzg1MTRlNDhkM2VjYTFjZjI2ZjYxMzA0MTM3MWZkYWE4YTc3MjBiMzJhNDkzZmQzZWQzMjZiMjVlMGE0MA","altText":"1280_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFEQXhMMmhqTXk4eE5UQTJOamt6TWpNeE5ERTBNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NzIwMjViZTcwN2ViMjg5YjI3ZmRhNGVkZTExYWVjNTFkMjNkODE3ZmZkYjIxOWY3NzRiYzYzNTMxZDUwNjhlNA","altText":"1024_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFHTXdMMmhqTmk4eE5UQTJOamt6TWpRME5USXhOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR1JpWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2NDA1ZDU1ZjkyNDZhZjk2NjNjYzI1MWMxYzJlNWU5NmI5MWM5YmIyZWQxNmRlNmExZDc3YmU5ZmVlNjc3NDcz","altText":"768_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MnxpbWFnZS9qcGVnfGFEZG1MMmhqWVM4eE5UQTJOamt6TWpVM05qSTROaTgwT0RCZk1ESXdNREF3TUdJd01EQXdOR1JpWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNjRiOWI2NDBhODA5YTM4YWZmMGI0YjgxZTlkZjlhMmU2YTdhY2Y5Zjk4M2YwNWNlY2NlYzgyMjM4MDY1ZDkw","altText":"480_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURrd0wyaGpaQzh4TlRBMk5qa3pNalkwTVRneU1pOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmNzRjMGY3YWJkZmUxNTA4NTY0YjUwM2FlMzg4NTBhY2M4MTQ0OThmNTI2NGE3ZjZmMzYxN2RkYjgwNDY2ZGE","altText":"200_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURrd0wyaGpaQzh4TlRBMk5qa3pNalkwTVRneU1pOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmNzRjMGY3YWJkZmUxNTA4NTY0YjUwM2FlMzg4NTBhY2M4MTQ0OThmNTI2NGE3ZjZmMzYxN2RkYjgwNDY2ZGE","altText":"200_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURrd0wyaGpaQzh4TlRBMk5qa3pNalkwTVRneU1pOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmNzRjMGY3YWJkZmUxNTA4NTY0YjUwM2FlMzg4NTBhY2M4MTQ0OThmNTI2NGE3ZjZmMzYxN2RkYjgwNDY2ZGE","altText":"200_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzAxfGltYWdlL2pwZWd8YURNMUwyaGtaQzh4TlRBMk5qa3pNekF6TlRBek9DOHhNakJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmYTYzMDBjYjJlMTQ0MzMxODQ1ODdhNzQ5YTYzMGE5MzAwODQ3YzAxMWY5YzU3ZjViNzA0Y2JmYjgxZjgwZjQ","altText":"120_0200000b00004dbb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000b00004dbb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YURnMUwyaGpOQzh4TlRBNE1UQXhOamsxTURneE5DOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fGFmZjhkNzhlOThkM2M0YjkyYWViYTc0ZjU3OGMxZDAwYjk0NWMxNzAyZDNlOWQ0YmU1NTQ3YzdjMWJlZDVhOTk","altText":"200_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YURnMUwyaGpOQzh4TlRBNE1UQXhOamsxTURneE5DOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fGFmZjhkNzhlOThkM2M0YjkyYWViYTc0ZjU3OGMxZDAwYjk0NWMxNzAyZDNlOWQ0YmU1NTQ3YzdjMWJlZDVhOTk","altText":"200_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEUmlMMmhrWXk4eE5UQTRNVEF4TmpJMk1qWTROaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8YTc0YzU4OTZkN2U0YWMyMTU4YTdmNzcxZmQxYzljYmM4MWY4NWIyMzhkY2NkMDhiYTY4NDYyOTYyZTE2MzE4Ng","altText":"1440_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFHVTBMMmhrTlM4eE5UQTRNVEF4TmpReU5qVXlOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8OWYzMDgzMjFiZDgyOWM5MmJjMjgyMmRkZDNhMGM3MzBhNjgzZTFmNTIyM2VlNzBjZjIyNmVhNDBhNjI5MzliOQ","altText":"1280_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFERTBMMmhqWmk4eE5UQTRNVEF4TmpZeU16RXpOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8N2M1OWJmMjY4ODcyYmU3MWE4NzU0NGEzNTJlZjMxY2Q0ZmUzNWU2NjdmZTkzMWRhZTFmZjc3ZjFhNWU2NjI5Ng","altText":"1024_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEWTJMMmhqWlM4eE5UQTRNVEF4TmpZNE9EWTNNQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR1JpWWpBd01ERXdNR0kyWDBWT0xtcHdad3xjNjAyMzZjY2Y3ZTRkZDgxY2Y1MzgwZWE3NWM1OGNiOTA3MGNlYzgzNDYwYTRjNDU1NWNkNGNiNDc4ZDUzOWQz","altText":"768_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVTNMMmhqT0M4eE5UQTRNVEF4TmpneE9UYzBNaTgwT0RCZk1ESXdNREF3TUdJd01EQXdOR1JpWWpBd01ERXdNR0kyWDBWT0xtcHdad3xkMzZiNmVkOTc4MzlkNjIyNzY2NGIzNmJhYjIyZDY1MWQzNjJiZTcyZmU5Y2U1YTNkNzFlZDM5ZmNjYWRmZWFk","altText":"480_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YURnMUwyaGpOQzh4TlRBNE1UQXhOamsxTURneE5DOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fGFmZjhkNzhlOThkM2M0YjkyYWViYTc0ZjU3OGMxZDAwYjk0NWMxNzAyZDNlOWQ0YmU1NTQ3YzdjMWJlZDVhOTk","altText":"200_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURkaUwyZzJPQzh4TlRBNE1UQXhOelUwTURZek9DOHhNakJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fDNhOGFmMGEwYTIyNDAzZDIyZmVkYmYzZDZjZDBlMDcxZjYzMmJhY2RjZjJmZTlkNzFlMjdmMTI2ZjUwNDQ3MjE","altText":"120_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTg0ODR8aW1hZ2UvanBlZ3xhR0ZpTDJoak55OHhOVEE0TVRBeE5UWTNNamcyTWd8NWZkYTUwNjY4ZDA0ZWIwZjZlYzgxMmViY2QyM2I1ZjEzNDJiMzQ5MDE3MWNkYzFmNTM1NGNjMGU5ODkxYmMyMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURobEwyZ3dOeTh4TlRBM01UQXdPRFV5TWpJM01DOHlNREJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fDY5NDNiMzY5MDFmYjU5YmMwZTY4MTRlZjNlZDYzZmM1ZjJiYTMyNWYxOTFkYTMyMmQ4ODdkOTg2ZmZjNWJiNDk","altText":"200_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURobEwyZ3dOeTh4TlRBM01UQXdPRFV5TWpJM01DOHlNREJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fDY5NDNiMzY5MDFmYjU5YmMwZTY4MTRlZjNlZDYzZmM1ZjJiYTMyNWYxOTFkYTMyMmQ4ODdkOTg2ZmZjNWJiNDk","altText":"200_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHSXlMMmcyTVM4eE5UQTNNVEF3TnpVM01UazVPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8MzJhYTAyMTQwOGUwMGI1OGY4NmI1N2FhOTcwMTY5Y2MxNGJiMzY1ZmFmYzAxZjcyNGQ3YmVmYzFkYmViODgyOQ","altText":"1440_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHVXpMMmcxTnk4eE5UQTNNVEF3Tnpnek5ERTBNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ODUwNGY4MjFhOTYwMmU2MTdiOTIxNjg0MTcyYzBlMDYzNWYzNTY0MmNmN2FjNTA1ZmNmMWYzZTczMTFkNWM4MA","altText":"1280_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHSTVMMmd3T0M4eE5UQTNNVEF3T0RBNU5qSTROaTh4TURJMFh6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8OWQ4NmQyZTcxMmE1OTVkYzNkMzA4YWRjNmI5ZTczNGY5YWY0YThkMDZmMDZiYzEyNTgyYTg4NjQ1MzgzMmE0Nw","altText":"1024_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHRmhMMmd3TWk4eE5UQTNNVEF3T0RJeU56TTFPQzgzTmpoZk1ESXdNREF3TUdNd01EQXhNVFV3WVRBd01ERXdNR0kyWDBWT0xtcHdad3xiMjI0YTQ0ZWEzMzNmY2MyNTljYTNjZjc3Y2MwMGNmNDY5NDRhY2IxNTZiOWM4ZmQwZDg2NTY0NzU1YzI1YmJi","altText":"768_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjU0M3xpbWFnZS9qcGVnfGFEZG1MMmd3TVM4eE5UQTNNVEF3T0RNNU1URTVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhNVFV3WVRBd01ERXdNR0kyWDBWT0xtcHdad3wzODJhNWUxNjE0NzhkNzhhN2ZkNTdlZTBjMTQxMGM4YWE2MDIwZTgxODc3YzVhYThjNzliMjM5MmM2MzY0NTdj","altText":"480_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURobEwyZ3dOeTh4TlRBM01UQXdPRFV5TWpJM01DOHlNREJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fDY5NDNiMzY5MDFmYjU5YmMwZTY4MTRlZjNlZDYzZmM1ZjJiYTMyNWYxOTFkYTMyMmQ4ODdkOTg2ZmZjNWJiNDk","altText":"200_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURGaUwyZ3hOUzh4TlRBM01UQXdPRGt4TlRRNE5pOHhNakJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fGViMzA1NDMwMDQzMzVhMjVmMTIxM2M2ZjJiNDllN2E2OGQzYWFmNDFjMWQyYWFlOGM5MWMzYWQ2ZjRkOGJiNDA","altText":"120_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDI4N3xpbWFnZS9qcGVnfGFEUmhMMmhqT0M4eE5UQTNNVEF3TmpZMU5EUTVOQXw0YzVhM2Q5Y2I5YmE4Y2FmZTI3ODE5YjM3MDk2MTI2ZjgzNzA5YzFiZjdiMjg4M2Y3MzA2NjExODU3ZTQ3ZmIw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YURnMUwyaGpOQzh4TlRBNE1UQXhOamsxTURneE5DOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fGFmZjhkNzhlOThkM2M0YjkyYWViYTc0ZjU3OGMxZDAwYjk0NWMxNzAyZDNlOWQ0YmU1NTQ3YzdjMWJlZDVhOTk","altText":"200_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YURnMUwyaGpOQzh4TlRBNE1UQXhOamsxTURneE5DOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fGFmZjhkNzhlOThkM2M0YjkyYWViYTc0ZjU3OGMxZDAwYjk0NWMxNzAyZDNlOWQ0YmU1NTQ3YzdjMWJlZDVhOTk","altText":"200_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVmlMMmhrWmk4eE5UQTRNVEF4TmpFNU56RTFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRmOTgxNDRkODRiZjI0OGI5NjU5ZjkwYjI0N2I1NjYyNzdhNjVlYzI1OTViOGM0ODk2ZDUwYzQ5ZGI1MmY3NQ","altText":"2000_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEUmlMMmhrWXk4eE5UQTRNVEF4TmpJMk1qWTROaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8YTc0YzU4OTZkN2U0YWMyMTU4YTdmNzcxZmQxYzljYmM4MWY4NWIyMzhkY2NkMDhiYTY4NDYyOTYyZTE2MzE4Ng","altText":"1440_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFHVTBMMmhrTlM4eE5UQTRNVEF4TmpReU5qVXlOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8OWYzMDgzMjFiZDgyOWM5MmJjMjgyMmRkZDNhMGM3MzBhNjgzZTFmNTIyM2VlNzBjZjIyNmVhNDBhNjI5MzliOQ","altText":"1280_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFERTBMMmhqWmk4eE5UQTRNVEF4TmpZeU16RXpOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJrWW1Jd01EQXhNREJpTmw5RlRpNXFjR2N8N2M1OWJmMjY4ODcyYmU3MWE4NzU0NGEzNTJlZjMxY2Q0ZmUzNWU2NjdmZTkzMWRhZTFmZjc3ZjFhNWU2NjI5Ng","altText":"1024_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEWTJMMmhqWlM4eE5UQTRNVEF4TmpZNE9EWTNNQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR1JpWWpBd01ERXdNR0kyWDBWT0xtcHdad3xjNjAyMzZjY2Y3ZTRkZDgxY2Y1MzgwZWE3NWM1OGNiOTA3MGNlYzgzNDYwYTRjNDU1NWNkNGNiNDc4ZDUzOWQz","altText":"768_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4OXxpbWFnZS9qcGVnfGFEVTNMMmhqT0M4eE5UQTRNVEF4TmpneE9UYzBNaTgwT0RCZk1ESXdNREF3TUdJd01EQXdOR1JpWWpBd01ERXdNR0kyWDBWT0xtcHdad3xkMzZiNmVkOTc4MzlkNjIyNzY2NGIzNmJhYjIyZDY1MWQzNjJiZTcyZmU5Y2U1YTNkNzFlZDM5ZmNjYWRmZWFk","altText":"480_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YURnMUwyaGpOQzh4TlRBNE1UQXhOamsxTURneE5DOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fGFmZjhkNzhlOThkM2M0YjkyYWViYTc0ZjU3OGMxZDAwYjk0NWMxNzAyZDNlOWQ0YmU1NTQ3YzdjMWJlZDVhOTk","altText":"200_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00004dbb000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURkaUwyZzJPQzh4TlRBNE1UQXhOelUwTURZek9DOHhNakJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFZPTG1wd1p3fDNhOGFmMGEwYTIyNDAzZDIyZmVkYmYzZDZjZDBlMDcxZjYzMmJhY2RjZjJmZTlkNzFlMjdmMTI2ZjUwNDQ3MjE","altText":"120_0200000b00004dbb000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTg0ODR8aW1hZ2UvanBlZ3xhR0ZpTDJoak55OHhOVEE0TVRBeE5UWTNNamcyTWd8NWZkYTUwNjY4ZDA0ZWIwZjZlYzgxMmViY2QyM2I1ZjEzNDJiMzQ5MDE3MWNkYzFmNTM1NGNjMGU5ODkxYmMyMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00004dbb000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURobEwyZ3dOeTh4TlRBM01UQXdPRFV5TWpJM01DOHlNREJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fDY5NDNiMzY5MDFmYjU5YmMwZTY4MTRlZjNlZDYzZmM1ZjJiYTMyNWYxOTFkYTMyMmQ4ODdkOTg2ZmZjNWJiNDk","altText":"200_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURobEwyZ3dOeTh4TlRBM01UQXdPRFV5TWpJM01DOHlNREJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fDY5NDNiMzY5MDFmYjU5YmMwZTY4MTRlZjNlZDYzZmM1ZjJiYTMyNWYxOTFkYTMyMmQ4ODdkOTg2ZmZjNWJiNDk","altText":"200_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZ3hMMmcyT0M4eE5UQTNNVEF3TnpNM05UTTVNQzh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmYzZGQ4MjI3ODZmNmUxMzdjMGQ3MWUyNGI5MDA3ODNmZTg3ODU0NzFkYmI0NWMwMzBiMTVlNzkwMTI2MmNhYw","altText":"2000_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHSXlMMmcyTVM4eE5UQTNNVEF3TnpVM01UazVPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8MzJhYTAyMTQwOGUwMGI1OGY4NmI1N2FhOTcwMTY5Y2MxNGJiMzY1ZmFmYzAxZjcyNGQ3YmVmYzFkYmViODgyOQ","altText":"1440_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHVXpMMmcxTnk4eE5UQTNNVEF3Tnpnek5ERTBNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8ODUwNGY4MjFhOTYwMmU2MTdiOTIxNjg0MTcyYzBlMDYzNWYzNTY0MmNmN2FjNTA1ZmNmMWYzZTczMTFkNWM4MA","altText":"1280_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHSTVMMmd3T0M4eE5UQTNNVEF3T0RBNU5qSTROaTh4TURJMFh6QXlNREF3TURCak1EQXdNVEUxTUdFd01EQXhNREJpTmw5RlRpNXFjR2N8OWQ4NmQyZTcxMmE1OTVkYzNkMzA4YWRjNmI5ZTczNGY5YWY0YThkMDZmMDZiYzEyNTgyYTg4NjQ1MzgzMmE0Nw","altText":"1024_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFHRmhMMmd3TWk4eE5UQTNNVEF3T0RJeU56TTFPQzgzTmpoZk1ESXdNREF3TUdNd01EQXhNVFV3WVRBd01ERXdNR0kyWDBWT0xtcHdad3xiMjI0YTQ0ZWEzMzNmY2MyNTljYTNjZjc3Y2MwMGNmNDY5NDRhY2IxNTZiOWM4ZmQwZDg2NTY0NzU1YzI1YmJi","altText":"768_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjU0M3xpbWFnZS9qcGVnfGFEZG1MMmd3TVM4eE5UQTNNVEF3T0RNNU1URTVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhNVFV3WVRBd01ERXdNR0kyWDBWT0xtcHdad3wzODJhNWUxNjE0NzhkNzhhN2ZkNTdlZTBjMTQxMGM4YWE2MDIwZTgxODc3YzVhYThjNzliMjM5MmM2MzY0NTdj","altText":"480_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0fGltYWdlL2pwZWd8YURobEwyZ3dOeTh4TlRBM01UQXdPRFV5TWpJM01DOHlNREJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fDY5NDNiMzY5MDFmYjU5YmMwZTY4MTRlZjNlZDYzZmM1ZjJiYTMyNWYxOTFkYTMyMmQ4ODdkOTg2ZmZjNWJiNDk","altText":"200_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001150a000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURGaUwyZ3hOUzh4TlRBM01UQXdPRGt4TlRRNE5pOHhNakJmTURJd01EQXdNR013TURBeE1UVXdZVEF3TURFd01HSTJYMFZPTG1wd1p3fGViMzA1NDMwMDQzMzVhMjVmMTIxM2M2ZjJiNDllN2E2OGQzYWFmNDFjMWQyYWFlOGM5MWMzYWQ2ZjRkOGJiNDA","altText":"120_0200000c0001150a000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0001150a000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDI4N3xpbWFnZS9qcGVnfGFEUmhMMmhqT0M4eE5UQTNNVEF3TmpZMU5EUTVOQXw0YzVhM2Q5Y2I5YmE4Y2FmZTI3ODE5YjM3MDk2MTI2ZjgzNzA5YzFiZjdiMjg4M2Y3MzA2NjExODU3ZTQ3ZmIw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0001150a000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-115","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-115","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2020-115","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821245124","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":10.0,"numberPackageUnits":10.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 15-pole; 1,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51241402","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}