[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2020-164","name":"Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; with integrated end plate; 1,50 mm²; blue","url":"/rail-mount-terminal-blocks/start-module-for-1-conductor-female-connector/p/2020-164","description":"<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2020-164) is designed for hassle-free electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 3.5 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point. The blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTg1Mzh8aW1hZ2UvanBlZ3xhR0l4TDJnMFpTOHhOVEEzT1RJeU1USTVOekU0TWd8YTg4NDJkNWViZjFmMmNiMDczOTI3NmNmZDJiODY4M2Q3MGMwYWQ3NTU5ZTM2MThlNjAxMTAyZGU5NzM0Nzg4OA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFEVTRMMmhpWWk4eE5UQTNPVEl5TWpNME5UYzFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MWFmYzMwZGE5MzE3NDc2NDliMTQxZjZjMjEyMDI5ZjRhYmZjNzVjMGU0NjU0ZTQ5MjZiNWVmYjMyZTkwYTYyZQ","altText":"1440_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFESTVMMmhqTWk4eE5UQTNPVEl5TWpVME1qTTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NTc5OTkzNWEyNDAxZGEzNThiZGM1OTRiNWU0MGE2NjhmMTFiODU4YjdiNTQ1NDIwM2MyMzM1NTZkMzI2YTkyYg","altText":"1280_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTc1OXxpbWFnZS9qcGVnfGFEVm1MMmhqWmk4eE5UQTNPVEl5TWprd01qZ3hOQzh4TURJMFh6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8M2UzMzVlMjQ3NmM5ZDM3NTM2ZTkxNTk1YzlmNTRkNzM2Yjg2OWVlYTJhZGEyZjE5OTFjNTNhNDU2ZmY4ZjNkZQ","altText":"1024_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjQ5N3xpbWFnZS9qcGVnfGFEQmxMMmhrWlM4eE5UQTNPVEl5TXpJMk16STJNaTgzTmpoZk1ESXdNREF3TUdNd01EQXhZemMxTXpBd01ERXdNR0kyWDBSRkxtcHdad3w1MWE3Nzc5NjZhNDlhNTk1NTZkN2Q0NmI3NTUyZGM0M2YwMzJmZDZiNTIyYjQ4MzM5YzYyMTBmMDI0MDgyN2M4","altText":"768_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDc4OXxpbWFnZS9qcGVnfGFHVTJMMmhrTmk4eE5UQTNPVEl5TXpRNU1qWXpPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhZemMxTXpBd01ERXdNR0kyWDBSRkxtcHdad3w5NTQyYWY0NjhjYTA0YzljZGI5NzFkZTdmN2I4YjhhODI5MzAwYzdhNGVhNGI3ODlmNGUyMmQyNTlmMjg0ZDk4","altText":"480_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTYxfGltYWdlL2pwZWd8YUdFNEwyZzJZUzh4TlRBM09USXlORFV3T0RRME5pOHhNakJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDYwYmRiNDY3ODJkMzdiNDBlMDQxNzhjYjJkYTc5NWU1YzFmMTY4MjliZjZjZjkxNGU0N2IxZjA5ZWQ4ZWNkYTI","altText":"120_0200000c0001c753000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFEVTRMMmhpWWk4eE5UQTNPVEl5TWpNME5UYzFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MWFmYzMwZGE5MzE3NDc2NDliMTQxZjZjMjEyMDI5ZjRhYmZjNzVjMGU0NjU0ZTQ5MjZiNWVmYjMyZTkwYTYyZQ","altText":"1440_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFESTVMMmhqTWk4eE5UQTNPVEl5TWpVME1qTTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NTc5OTkzNWEyNDAxZGEzNThiZGM1OTRiNWU0MGE2NjhmMTFiODU4YjdiNTQ1NDIwM2MyMzM1NTZkMzI2YTkyYg","altText":"1280_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTc1OXxpbWFnZS9qcGVnfGFEVm1MMmhqWmk4eE5UQTNPVEl5TWprd01qZ3hOQzh4TURJMFh6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8M2UzMzVlMjQ3NmM5ZDM3NTM2ZTkxNTk1YzlmNTRkNzM2Yjg2OWVlYTJhZGEyZjE5OTFjNTNhNDU2ZmY4ZjNkZQ","altText":"1024_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjQ5N3xpbWFnZS9qcGVnfGFEQmxMMmhrWlM4eE5UQTNPVEl5TXpJMk16STJNaTgzTmpoZk1ESXdNREF3TUdNd01EQXhZemMxTXpBd01ERXdNR0kyWDBSRkxtcHdad3w1MWE3Nzc5NjZhNDlhNTk1NTZkN2Q0NmI3NTUyZGM0M2YwMzJmZDZiNTIyYjQ4MzM5YzYyMTBmMDI0MDgyN2M4","altText":"768_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDc4OXxpbWFnZS9qcGVnfGFHVTJMMmhrTmk4eE5UQTNPVEl5TXpRNU1qWXpPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhZemMxTXpBd01ERXdNR0kyWDBSRkxtcHdad3w5NTQyYWY0NjhjYTA0YzljZGI5NzFkZTdmN2I4YjhhODI5MzAwYzdhNGVhNGI3ODlmNGUyMmQyNTlmMjg0ZDk4","altText":"480_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTYxfGltYWdlL2pwZWd8YUdFNEwyZzJZUzh4TlRBM09USXlORFV3T0RRME5pOHhNakJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDYwYmRiNDY3ODJkMzdiNDBlMDQxNzhjYjJkYTc5NWU1YzFmMTY4MjliZjZjZjkxNGU0N2IxZjA5ZWQ4ZWNkYTI","altText":"120_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTg1Mzh8aW1hZ2UvanBlZ3xhR0l4TDJnMFpTOHhOVEEzT1RJeU1USTVOekU0TWd8YTg4NDJkNWViZjFmMmNiMDczOTI3NmNmZDJiODY4M2Q3MGMwYWQ3NTU5ZTM2MThlNjAxMTAyZGU5NzM0Nzg4OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFETXhMMmhpTkM4eE5UQTNPVEl5TWpFeE5qTTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJjMThjZDQyNjQyZWExMWI0NTIzYTBiZjBhOTNjOWFmN2E4MTcxNWQ5ODNhOWZlOTRmODhiYTA3ZTNjNTVkOQ","altText":"2000_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFEVTRMMmhpWWk4eE5UQTNPVEl5TWpNME5UYzFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MWFmYzMwZGE5MzE3NDc2NDliMTQxZjZjMjEyMDI5ZjRhYmZjNzVjMGU0NjU0ZTQ5MjZiNWVmYjMyZTkwYTYyZQ","altText":"1440_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjkwOHxpbWFnZS9qcGVnfGFESTVMMmhqTWk4eE5UQTNPVEl5TWpVME1qTTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NTc5OTkzNWEyNDAxZGEzNThiZGM1OTRiNWU0MGE2NjhmMTFiODU4YjdiNTQ1NDIwM2MyMzM1NTZkMzI2YTkyYg","altText":"1280_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTc1OXxpbWFnZS9qcGVnfGFEVm1MMmhqWmk4eE5UQTNPVEl5TWprd01qZ3hOQzh4TURJMFh6QXlNREF3TURCak1EQXdNV00zTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8M2UzMzVlMjQ3NmM5ZDM3NTM2ZTkxNTk1YzlmNTRkNzM2Yjg2OWVlYTJhZGEyZjE5OTFjNTNhNDU2ZmY4ZjNkZQ","altText":"1024_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjQ5N3xpbWFnZS9qcGVnfGFEQmxMMmhrWlM4eE5UQTNPVEl5TXpJMk16STJNaTgzTmpoZk1ESXdNREF3TUdNd01EQXhZemMxTXpBd01ERXdNR0kyWDBSRkxtcHdad3w1MWE3Nzc5NjZhNDlhNTk1NTZkN2Q0NmI3NTUyZGM0M2YwMzJmZDZiNTIyYjQ4MzM5YzYyMTBmMDI0MDgyN2M4","altText":"768_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDc4OXxpbWFnZS9qcGVnfGFHVTJMMmhrTmk4eE5UQTNPVEl5TXpRNU1qWXpPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhZemMxTXpBd01ERXdNR0kyWDBSRkxtcHdad3w5NTQyYWY0NjhjYTA0YzljZGI5NzFkZTdmN2I4YjhhODI5MzAwYzdhNGVhNGI3ODlmNGUyMmQyNTlmMjg0ZDk4","altText":"480_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc0fGltYWdlL2pwZWd8YURFNEwyaGpaQzh4TlRBM09USXlNemMxTkRjNE1pOHlNREJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZDdhZTI3NzY3Nzk3MDA3MjcyYWU2ZDEyM2Y2OTM3NmYzYWZlYzE5Mzc4MmVkOTBjY2Q2N2NkODQ0Y2QyOWY","altText":"200_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001c753000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTYxfGltYWdlL2pwZWd8YUdFNEwyZzJZUzh4TlRBM09USXlORFV3T0RRME5pOHhNakJmTURJd01EQXdNR013TURBeFl6YzFNekF3TURFd01HSTJYMFJGTG1wd1p3fDYwYmRiNDY3ODJkMzdiNDBlMDQxNzhjYjJkYTc5NWU1YzFmMTY4MjliZjZjZjkxNGU0N2IxZjA5ZWQ4ZWNkYTI","altText":"120_0200000c0001c753000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0001c753000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTg1Mzh8aW1hZ2UvanBlZ3xhR0l4TDJnMFpTOHhOVEEzT1RJeU1USTVOekU0TWd8YTg4NDJkNWViZjFmMmNiMDczOTI3NmNmZDJiODY4M2Q3MGMwYWQ3NTU5ZTM2MThlNjAxMTAyZGU5NzM0Nzg4OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0001c753000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-164","stock":null,"url":"/rail-mount-terminal-blocks/start-module-for-1-conductor-female-connector/p/2020-164","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2020-164"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821245148","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Start module for 1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; with integrated end plate; 1,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51241404","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S-Mini
Item no. 2020-164
Start module for 1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; with integrated end plate; 1,50 mm²; blue