[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2020-205","name":"2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 1,50 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-205","description":"<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2020-205) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 18.2 x 40.5 x 25 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are ten clamping points available that you can use to connect five different potentials / five poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzUxNTZ8aW1hZ2UvanBlZ3xhR1F4TDJnMU15OHhOVEEzTlRFNU56SXlNamswTWd8NzVhYmM4MmJlYjgyZjU2MTdmYTY4NjgyMGI0NDNlNmE0NjBmNzI3MTg2YTk5ZDNjODE2NzUxMGRjODVjOTA1ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFEVmtMMmd6WWk4eE5UQTNOVEU1TnprM05qWXdOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzdjZjg5YmIzN2EyY2Q0MjRlNjE5NzNmMDM5Zjg0MTY5MDAzOWQ3NzcwY2QzY2NhMzZkZjFiNmUyYzNlMTVlNg","altText":"2000_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFEVmtMMmd6WWk4eE5UQTNOVEU1TnprM05qWXdOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzdjZjg5YmIzN2EyY2Q0MjRlNjE5NzNmMDM5Zjg0MTY5MDAzOWQ3NzcwY2QzY2NhMzZkZjFiNmUyYzNlMTVlNg","altText":"2000_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFEVmtMMmd6WWk4eE5UQTNOVEU1TnprM05qWXdOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzdjZjg5YmIzN2EyY2Q0MjRlNjE5NzNmMDM5Zjg0MTY5MDAzOWQ3NzcwY2QzY2NhMzZkZjFiNmUyYzNlMTVlNg","altText":"2000_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFEVmtMMmd6WWk4eE5UQTNOVEU1TnprM05qWXdOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzdjZjg5YmIzN2EyY2Q0MjRlNjE5NzNmMDM5Zjg0MTY5MDAzOWQ3NzcwY2QzY2NhMzZkZjFiNmUyYzNlMTVlNg","altText":"2000_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFERmpMMmd4Tmk4eE5UQTNOVEU1T0RJek9EYzFNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQ5ZjExY2ViNGEwMTZiYmJiZTgzNmNhODU3OTUxMjk3Y2IwMTIyYTdhNWJlMTY1MzhlYjkyMDJlNjA3ZmZhMA","altText":"1440_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFHVmtMMmd4WXk4eE5UQTNOVEU1T0RRek5UTTFPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8OWU3NDRlMjU2OWQ4OWYyYTJhMGUwNTY5NzVkNjIwYjdhY2UwMDQ1YTEyN2EyZDMzZDEwM2Q2NDFiZWQ4YWJjNA","altText":"1280_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFHSmpMMmd5TXk4eE5UQTNOVEU1T0RZek1UazJOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWVkZmRhNTAxMGFhYTc4MjgyODhjMTI1ZDdiZTFmOTI4M2ViYjhjMzExMzk4NDg1NDNmZGQ4YTU2MDNiYzUwYg","altText":"1024_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFEZGhMMmd5WVM4eE5UQTNOVEU1T0RneU9EVTNOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR1ZrTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzExMTQ1YjVlNzc2ZjE0MzBkOWQ3YjZjNmE2NDI3NzFlZjVhOTk3YWIzZjkzYWZiNmUwYTUxODQwY2Y0Nzg1","altText":"768_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg0MnxpbWFnZS9qcGVnfGFETTVMMmd5WlM4eE5UQTNOVEU1T0RrMU9UWTBOaTgwT0RCZk1ESXdNREF3TUdJd01EQXdOR1ZrTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0OWEzOGNiY2FkNjNhZTNhOTRhOWJjYzI3Y2RjMjQwMzMxNzVlMWQwYjY2NGJjMmMwNTY1OTExNmU1MmRjYjZj","altText":"480_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg1fGltYWdlL2pwZWd8YUdNMkwyZzNaaTh4TlRBM05URTVPVEl5TVRjNU1DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0MzY0MTg3NjVjN2E1OTBhNDgwYmQwNDFmMGNhYjE4ZjEyZmQ2NDQwOTVjNDNmNWU3NmYxMWY2MTYwZjMzMTg","altText":"200_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg1fGltYWdlL2pwZWd8YUdNMkwyZzNaaTh4TlRBM05URTVPVEl5TVRjNU1DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0MzY0MTg3NjVjN2E1OTBhNDgwYmQwNDFmMGNhYjE4ZjEyZmQ2NDQwOTVjNDNmNWU3NmYxMWY2MTYwZjMzMTg","altText":"200_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg1fGltYWdlL2pwZWd8YUdNMkwyZzNaaTh4TlRBM05URTVPVEl5TVRjNU1DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0MzY0MTg3NjVjN2E1OTBhNDgwYmQwNDFmMGNhYjE4ZjEyZmQ2NDQwOTVjNDNmNWU3NmYxMWY2MTYwZjMzMTg","altText":"200_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000b00004ed5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg4fGltYWdlL2pwZWd8YURjNUwyZzVOeTh4TlRBM05URTVPVGt3T1RreE9DOHhNakJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0Y2RlYjgxNGUxNGZhNjRmMzJkYzkxZTQ5MzQzZjViNWUzYjZjMWQ1ZTQ4NGQxNzdkYWY4YjEwNDU1ZTVkZjg","altText":"120_0200000b00004ed5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000b00004ed5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMkwyZzFaUzh4TlRBM016WTBOelV5TlRreE9DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5MjdhZmRiNGI5YzkwOWM4YmNlZmExMWQwNTcyZTg5NTI5ODdmZTcyODk0NTZiYWY2ZDdmMGQ4YjgyMjQwMjc","altText":"200_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMkwyZzFaUzh4TlRBM016WTBOelV5TlRreE9DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5MjdhZmRiNGI5YzkwOWM4YmNlZmExMWQwNTcyZTg5NTI5ODdmZTcyODk0NTZiYWY2ZDdmMGQ4YjgyMjQwMjc","altText":"200_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHUmxMMmhpWkM4eE5UQTNNelkwTmpnM01EVTFPQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTBlNDI3ZGQ1NDNhNDUzNWM4ZTUzYTMzODVmNzdiNDhiZWExYzEyOTIyZmMyNzk0ZWNkYjNmZTY5MjE0OGY0MA","altText":"1440_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFEZzVMMmhpWVM4eE5UQTNNelkwTmprMk9EZzJNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDgwNzBlZTE1YjE0MGQ4Njc4YTUyN2VlNjVlN2ZkM2M2ZWE1YzI1ODU1N2FjZmM5NDY1NDZlYjc2YmIyYmQxNA","altText":"1280_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFEWTBMMmcyWXk4eE5UQTNNelkwTnpFek1qY3dNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGU3N2M3OGE1NDQyNTgwZGFiYTg0YzgxZTM1MTUzMTk0OTc4MTFlM2VjZmFhNTY5OTViZGNjNzIzNWFkMTczNA","altText":"1024_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHRTFMMmcyT0M4eE5UQTNNelkwTnpJMk16YzNOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR1ZrTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmN2EyM2ZlMzlhNzE5YzZjMDZhZDc4OGI4YmNhNzAxNDMwNGZkZTYxN2RjMzIxYzQxYjIzZjNlNDU1NzczZWRm","altText":"768_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHVTFMMmcyTkM4eE5UQTNNelkwTnpNNU5EZzBOaTgwT0RCZk1ESXdNREF3TUdJd01EQXdOR1ZrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w4MzUzZWM1MTFhNjNkOGViYTc5NGFiYjM1MTJmYjNlOTFkNzczNmJlZjE2Zjc5MzMyZWZmM2NkMzUyNmFlZDM2","altText":"480_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMkwyZzFaUzh4TlRBM016WTBOelV5TlRreE9DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5MjdhZmRiNGI5YzkwOWM4YmNlZmExMWQwNTcyZTg5NTI5ODdmZTcyODk0NTZiYWY2ZDdmMGQ4YjgyMjQwMjc","altText":"200_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxfGltYWdlL2pwZWd8YURRM0wyZzFOQzh4TlRBM016WTBOemcxTXpVNU9DOHhNakJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3MmY1YzVkNjNkMTYxMjBmZDI5MDg3YjIzMDMwMTQyYmM0ZGMxN2NkYWYyMzE1NDE1MWEyNDBmYTExOWI3Mjk","altText":"120_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjkyNzd8aW1hZ2UvanBlZ3xhRFl6TDJoa09TOHhOVEEzTXpZME5qQTFNVE0xT0F8N2JhNzg2OGNhOGRhYjIxYzA1N2U4ZWVjYjIwNDg3NjM3NmM2MGY1YWJiNjk0ZDkwODk2NzIxZGQ3NTBhMmZjNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURKa0wyZ3lPQzh4TlRBMk9EQTJNRGswTWpNMk5pOHlNREJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGIyODNkZDUwOTIyNDNhYTFiYzYwZmQ1MzExOGI0MDg3MzQwYWJlYTU0MzYyMWZmY2E5MzcwMDg5NWJmZTNiMmI","altText":"200_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURKa0wyZ3lPQzh4TlRBMk9EQTJNRGswTWpNMk5pOHlNREJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGIyODNkZDUwOTIyNDNhYTFiYzYwZmQ1MzExOGI0MDg3MzQwYWJlYTU0MzYyMWZmY2E5MzcwMDg5NWJmZTNiMmI","altText":"200_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFEWTBMMmhpWkM4eE5UQTJPREExT1RnNU16YzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OGVhMjY2NzAxMDI5ZjczNzZiNmU1MjgyNTg2NjBiNmUzYmY1MGRkZDkwYmUwZWQ1NzExMTE1ZjIwMTI2MA","altText":"1440_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFERmlMMmcwTnk4eE5UQTJPREEyTURBeU5EZzJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZjI3NTU4ZjA2ODI0YWVkZmIxN2I0YzQ1YzlkODU2MzdmNjVmMjAyYTUwZTVkYTk0NjNiYzBjNGI4MmRiZTBjOQ","altText":"1280_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFEbGpMMmd6Wmk4eE5UQTJPREEyTURJNE56QXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8NDBmYjc0NWFmYzg1MjE4OTIwZWRkZjhjZGQyZDYxYmYyM2ZmMDdkMTJjMjA0YzhkMzU3ODE3MDA5YTY2NWQwMQ","altText":"1024_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFESTFMMmd6Tmk4eE5UQTJPREEyTURVeE5qTTRNaTgzTmpoZk1ESXdNREF3TUdNd01EQXhNVFU1WWpBd01ERXdNR0kyWDBWT0xtcHdad3wzODFiODMzOTM0OGYzNDA5MWFiY2NjNzdmMGQwOWMzMjdkZTY3YTA4MzFmOWRhZDMxOGQ3MDhlOGUwZDEwNjNi","altText":"768_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3OXxpbWFnZS9qcGVnfGFHWmtMMmd5WlM4eE5UQTJPREEyTURjME5UYzFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhNVFU1WWpBd01ERXdNR0kyWDBWT0xtcHdad3xhNzc0MmI4ODZiZmY1Mjg1NmUwM2Y4OTZjMTdhNTZhNTZlMGNhYWUzNzgzYWVkNzcwZThkOWQzYWE3MGIyNWFl","altText":"480_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURKa0wyZ3lPQzh4TlRBMk9EQTJNRGswTWpNMk5pOHlNREJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGIyODNkZDUwOTIyNDNhYTFiYzYwZmQ1MzExOGI0MDg3MzQwYWJlYTU0MzYyMWZmY2E5MzcwMDg5NWJmZTNiMmI","altText":"200_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzcyfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBMk9EQTJNVFUyTkRrMU9DOHhNakJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGI2YmM0YmViZTM2YTNkNzIxMGIyOTk0YjlkMzU1MDExZDUwZDU0NmU3YTU1NmQyOWMzODlmYzg3ZDVmNDliOWE","altText":"120_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODkyN3xpbWFnZS9qcGVnfGFEZzJMMmhoTkM4eE5UQTJPREExT1RFd056TTFPQXw0ZDI2ZDNhOThkNjVjMTJhYjdhN2I1MTcyZmE4YmJkMTNlMDQxY2I4MGQzZTU4NTA0NWY0ODRkOTk4NTIxMjkz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMkwyZzFaUzh4TlRBM016WTBOelV5TlRreE9DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5MjdhZmRiNGI5YzkwOWM4YmNlZmExMWQwNTcyZTg5NTI5ODdmZTcyODk0NTZiYWY2ZDdmMGQ4YjgyMjQwMjc","altText":"200_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMkwyZzFaUzh4TlRBM016WTBOelV5TlRreE9DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5MjdhZmRiNGI5YzkwOWM4YmNlZmExMWQwNTcyZTg5NTI5ODdmZTcyODk0NTZiYWY2ZDdmMGQ4YjgyMjQwMjc","altText":"200_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHSXdMMmhqTVM4eE5UQTNNelkwTmpjek9UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjU1MTYwYmI1ODc3MGRjMzljODc3OTA0ZDAxMTRiOTcwOWY0MDRjODkwMjg3MTA3MTU5MjEyMTIyMTIzYzJjYQ","altText":"2000_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHUmxMMmhpWkM4eE5UQTNNelkwTmpnM01EVTFPQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTBlNDI3ZGQ1NDNhNDUzNWM4ZTUzYTMzODVmNzdiNDhiZWExYzEyOTIyZmMyNzk0ZWNkYjNmZTY5MjE0OGY0MA","altText":"1440_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFEZzVMMmhpWVM4eE5UQTNNelkwTmprMk9EZzJNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDgwNzBlZTE1YjE0MGQ4Njc4YTUyN2VlNjVlN2ZkM2M2ZWE1YzI1ODU1N2FjZmM5NDY1NDZlYjc2YmIyYmQxNA","altText":"1280_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFEWTBMMmcyWXk4eE5UQTNNelkwTnpFek1qY3dNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJsWkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGU3N2M3OGE1NDQyNTgwZGFiYTg0YzgxZTM1MTUzMTk0OTc4MTFlM2VjZmFhNTY5OTViZGNjNzIzNWFkMTczNA","altText":"1024_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHRTFMMmcyT0M4eE5UQTNNelkwTnpJMk16YzNOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR1ZrTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmN2EyM2ZlMzlhNzE5YzZjMDZhZDc4OGI4YmNhNzAxNDMwNGZkZTYxN2RjMzIxYzQxYjIzZjNlNDU1NzczZWRm","altText":"768_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxMnxpbWFnZS9qcGVnfGFHVTFMMmcyTkM4eE5UQTNNelkwTnpNNU5EZzBOaTgwT0RCZk1ESXdNREF3TUdJd01EQXdOR1ZrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w4MzUzZWM1MTFhNjNkOGViYTc5NGFiYjM1MTJmYjNlOTFkNzczNmJlZjE2Zjc5MzMyZWZmM2NkMzUyNmFlZDM2","altText":"480_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMkwyZzFaUzh4TlRBM016WTBOelV5TlRreE9DOHlNREJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5MjdhZmRiNGI5YzkwOWM4YmNlZmExMWQwNTcyZTg5NTI5ODdmZTcyODk0NTZiYWY2ZDdmMGQ4YjgyMjQwMjc","altText":"200_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00004ed5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxfGltYWdlL2pwZWd8YURRM0wyZzFOQzh4TlRBM016WTBOemcxTXpVNU9DOHhNakJmTURJd01EQXdNR0l3TURBd05HVmtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3MmY1YzVkNjNkMTYxMjBmZDI5MDg3YjIzMDMwMTQyYmM0ZGMxN2NkYWYyMzE1NDE1MWEyNDBmYTExOWI3Mjk","altText":"120_0200000b00004ed5000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjkyNzd8aW1hZ2UvanBlZ3xhRFl6TDJoa09TOHhOVEEzTXpZME5qQTFNVE0xT0F8N2JhNzg2OGNhOGRhYjIxYzA1N2U4ZWVjYjIwNDg3NjM3NmM2MGY1YWJiNjk0ZDkwODk2NzIxZGQ3NTBhMmZjNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00004ed5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURKa0wyZ3lPQzh4TlRBMk9EQTJNRGswTWpNMk5pOHlNREJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGIyODNkZDUwOTIyNDNhYTFiYzYwZmQ1MzExOGI0MDg3MzQwYWJlYTU0MzYyMWZmY2E5MzcwMDg5NWJmZTNiMmI","altText":"200_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURKa0wyZ3lPQzh4TlRBMk9EQTJNRGswTWpNMk5pOHlNREJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGIyODNkZDUwOTIyNDNhYTFiYzYwZmQ1MzExOGI0MDg3MzQwYWJlYTU0MzYyMWZmY2E5MzcwMDg5NWJmZTNiMmI","altText":"200_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFHVTJMMmhpTlM4eE5UQTJPREExT1RZek1UWTBOaTh5TURBd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZhNjliYjdhMTc2YTQ0NmM1NTBlMTlkMDhjMTk1Nzc2Njc4ODFiNDQ3NWVhYzJhODNhNGU3ZWVlMjVkOThhYw","altText":"2000_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFEWTBMMmhpWkM4eE5UQTJPREExT1RnNU16YzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OGVhMjY2NzAxMDI5ZjczNzZiNmU1MjgyNTg2NjBiNmUzYmY1MGRkZDkwYmUwZWQ1NzExMTE1ZjIwMTI2MA","altText":"1440_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFERmlMMmcwTnk4eE5UQTJPREEyTURBeU5EZzJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8ZjI3NTU4ZjA2ODI0YWVkZmIxN2I0YzQ1YzlkODU2MzdmNjVmMjAyYTUwZTVkYTk0NjNiYzBjNGI4MmRiZTBjOQ","altText":"1280_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFEbGpMMmd6Wmk4eE5UQTJPREEyTURJNE56QXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNVEUxT1dJd01EQXhNREJpTmw5RlRpNXFjR2N8NDBmYjc0NWFmYzg1MjE4OTIwZWRkZjhjZGQyZDYxYmYyM2ZmMDdkMTJjMjA0YzhkMzU3ODE3MDA5YTY2NWQwMQ","altText":"1024_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzOHxpbWFnZS9qcGVnfGFESTFMMmd6Tmk4eE5UQTJPREEyTURVeE5qTTRNaTgzTmpoZk1ESXdNREF3TUdNd01EQXhNVFU1WWpBd01ERXdNR0kyWDBWT0xtcHdad3wzODFiODMzOTM0OGYzNDA5MWFiY2NjNzdmMGQwOWMzMjdkZTY3YTA4MzFmOWRhZDMxOGQ3MDhlOGUwZDEwNjNi","altText":"768_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3OXxpbWFnZS9qcGVnfGFHWmtMMmd5WlM4eE5UQTJPREEyTURjME5UYzFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXhNVFU1WWpBd01ERXdNR0kyWDBWT0xtcHdad3xhNzc0MmI4ODZiZmY1Mjg1NmUwM2Y4OTZjMTdhNTZhNTZlMGNhYWUzNzgzYWVkNzcwZThkOWQzYWE3MGIyNWFl","altText":"480_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURKa0wyZ3lPQzh4TlRBMk9EQTJNRGswTWpNMk5pOHlNREJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGIyODNkZDUwOTIyNDNhYTFiYzYwZmQ1MzExOGI0MDg3MzQwYWJlYTU0MzYyMWZmY2E5MzcwMDg5NWJmZTNiMmI","altText":"200_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001159b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzcyfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBMk9EQTJNVFUyTkRrMU9DOHhNakJmTURJd01EQXdNR013TURBeE1UVTVZakF3TURFd01HSTJYMFZPTG1wd1p3fGI2YmM0YmViZTM2YTNkNzIxMGIyOTk0YjlkMzU1MDExZDUwZDU0NmU3YTU1NmQyOWMzODlmYzg3ZDVmNDliOWE","altText":"120_0200000c0001159b000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0001159b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODkyN3xpbWFnZS9qcGVnfGFEZzJMMmhoTkM4eE5UQTJPREExT1RFd056TTFPQXw0ZDI2ZDNhOThkNjVjMTJhYjdhN2I1MTcyZmE4YmJkMTNlMDQxY2I4MGQzZTU4NTA0NWY0ODRkOTk4NTIxMjkz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0001159b000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-205","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-205","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2020-205"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454855277","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 1,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20200205","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}