[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2020-284","name":"End module for 2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; 1,50 mm²; blue","url":"/rail-mount-terminal-blocks/end-module-for-2-conductor-female-connector/p/2020-284","description":"<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-284) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors can only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 3.5 x 40.5 x 25 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are two clamping points available that you can use to connect a single potential / one pole. The blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDAxMTQ0fGltYWdlL2pwZWd8YURCbEwyZzBNUzh4TlRBMk5qVTRNamcwTXpReU1nfDk2NzIzZThiOTU1YTQwNmMwNzI1OWQxNWJjYjM2YTg0ODYwMDE0OWY2ZjM1YjI0YWM5YWJmMjdmODBlNmZlMzU","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhR1prTDJoaE55OHhOVEEyTmpVNE16YzVNelk1TkM4eE5EUXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfGY5Njg1ODRjYzBhYjdiMWFiZjYxY2NlZTUwODVhYzU3YTRiZmRkZjcxYWM0Yjg1ZjU5ZWRmZjgwZGE5MzBkZjc","altText":"1440_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhR05sTDJoaFpTOHhOVEEyTmpVNE16azVNRE13TWk4eE1qZ3dYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfGE2MWUwMDhmNDdhNjQwYmRjMmM1MDIzZmMwNWI2Y2NkYmI5YjRjMDg4YzdjNGM2NDE0YzVjMGEyMzUzMTMxOTc","altText":"1280_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2MDZ8aW1hZ2UvanBlZ3xhRFJtTDJobVl5OHhOVEEyTmpVNE5ETTFNRGMxTUM4eE1ESTBYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDYwYmIyZmM0Y2U5ZmI0YTFkZjI5NjdhYmI1ODFjZWZkNWNlMmY1YjRiODY3ZTFjZTgxZDJjZmUwYmI3MDg0NmY","altText":"1024_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzM3MHxpbWFnZS9qcGVnfGFESTRMMmhtTlM4eE5UQTJOalU0TkRVNE1ERXlOaTgzTmpoZk1ESXdNREF3TUdNd01EQXhaR0ppTURBd01ERXdNR0kyWDBSRkxtcHdad3xmODRmMzIzZDEwOTdkNzA1NjJjM2IwNTEwMWVhYTNhZWZlOGU5YjQyMTcxOTQxY2U3Y2I1Y2VjOTkwOGZjYzI4","altText":"768_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMyMHxpbWFnZS9qcGVnfGFEWmlMMmhsWlM4eE5UQTJOalU0TkRjM05qY3pOQzgwT0RCZk1ESXdNREF3TUdNd01EQXhaR0ppTURBd01ERXdNR0kyWDBSRkxtcHdad3xmMjY5ZmU3OTI3ZDc2YTg1OWI1MDRlZDNiMzgzZGExNmVjNzRhMzg5NmE4NzY0ZDRhOWYwZGJmM2VkMzNkNjY4","altText":"480_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzIwfGltYWdlL2pwZWd8YURRM0wyZ3pNeTh4TlRBMk5qVTROakF5TVRreE9DOHhNakJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDFhNjUxZjFiYmYzYmFjZjMyMzBhYzJhMzc2MmVkMWY1NjNhODljZDk5N2RjM2Q0Njc2MThmOTMyNTg2MGVhMDk","altText":"120_0200000c0001dbb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhR1prTDJoaE55OHhOVEEyTmpVNE16YzVNelk1TkM4eE5EUXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfGY5Njg1ODRjYzBhYjdiMWFiZjYxY2NlZTUwODVhYzU3YTRiZmRkZjcxYWM0Yjg1ZjU5ZWRmZjgwZGE5MzBkZjc","altText":"1440_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhR05sTDJoaFpTOHhOVEEyTmpVNE16azVNRE13TWk4eE1qZ3dYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfGE2MWUwMDhmNDdhNjQwYmRjMmM1MDIzZmMwNWI2Y2NkYmI5YjRjMDg4YzdjNGM2NDE0YzVjMGEyMzUzMTMxOTc","altText":"1280_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2MDZ8aW1hZ2UvanBlZ3xhRFJtTDJobVl5OHhOVEEyTmpVNE5ETTFNRGMxTUM4eE1ESTBYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDYwYmIyZmM0Y2U5ZmI0YTFkZjI5NjdhYmI1ODFjZWZkNWNlMmY1YjRiODY3ZTFjZTgxZDJjZmUwYmI3MDg0NmY","altText":"1024_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzM3MHxpbWFnZS9qcGVnfGFESTRMMmhtTlM4eE5UQTJOalU0TkRVNE1ERXlOaTgzTmpoZk1ESXdNREF3TUdNd01EQXhaR0ppTURBd01ERXdNR0kyWDBSRkxtcHdad3xmODRmMzIzZDEwOTdkNzA1NjJjM2IwNTEwMWVhYTNhZWZlOGU5YjQyMTcxOTQxY2U3Y2I1Y2VjOTkwOGZjYzI4","altText":"768_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMyMHxpbWFnZS9qcGVnfGFEWmlMMmhsWlM4eE5UQTJOalU0TkRjM05qY3pOQzgwT0RCZk1ESXdNREF3TUdNd01EQXhaR0ppTURBd01ERXdNR0kyWDBSRkxtcHdad3xmMjY5ZmU3OTI3ZDc2YTg1OWI1MDRlZDNiMzgzZGExNmVjNzRhMzg5NmE4NzY0ZDRhOWYwZGJmM2VkMzNkNjY4","altText":"480_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzIwfGltYWdlL2pwZWd8YURRM0wyZ3pNeTh4TlRBMk5qVTROakF5TVRreE9DOHhNakJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDFhNjUxZjFiYmYzYmFjZjMyMzBhYzJhMzc2MmVkMWY1NjNhODljZDk5N2RjM2Q0Njc2MThmOTMyNTg2MGVhMDk","altText":"120_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDAxMTQ0fGltYWdlL2pwZWd8YURCbEwyZzBNUzh4TlRBMk5qVTRNamcwTXpReU1nfDk2NzIzZThiOTU1YTQwNmMwNzI1OWQxNWJjYjM2YTg0ODYwMDE0OWY2ZjM1YjI0YWM5YWJmMjdmODBlNmZlMzU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhRGRtTDJoaE1DOHhOVEEyTmpVNE16VXpNVFUxTUM4eU1EQXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDlhNTA4MTFhYjNlYTE4Zjk3MzM4MmU5MDk1NzY5YTJjYTQ2OTI0YzdlOTAyNjQzMjA5MmUwNjNjZjAyMDJlNzg","altText":"2000_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhR1prTDJoaE55OHhOVEEyTmpVNE16YzVNelk1TkM4eE5EUXdYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfGY5Njg1ODRjYzBhYjdiMWFiZjYxY2NlZTUwODVhYzU3YTRiZmRkZjcxYWM0Yjg1ZjU5ZWRmZjgwZGE5MzBkZjc","altText":"1440_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMTd8aW1hZ2UvanBlZ3xhR05sTDJoaFpTOHhOVEEyTmpVNE16azVNRE13TWk4eE1qZ3dYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfGE2MWUwMDhmNDdhNjQwYmRjMmM1MDIzZmMwNWI2Y2NkYmI5YjRjMDg4YzdjNGM2NDE0YzVjMGEyMzUzMTMxOTc","altText":"1280_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2MDZ8aW1hZ2UvanBlZ3xhRFJtTDJobVl5OHhOVEEyTmpVNE5ETTFNRGMxTUM4eE1ESTBYekF5TURBd01EQmpNREF3TVdSaVlqQXdNREF4TURCaU5sOUVSUzVxY0djfDYwYmIyZmM0Y2U5ZmI0YTFkZjI5NjdhYmI1ODFjZWZkNWNlMmY1YjRiODY3ZTFjZTgxZDJjZmUwYmI3MDg0NmY","altText":"1024_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzM3MHxpbWFnZS9qcGVnfGFESTRMMmhtTlM4eE5UQTJOalU0TkRVNE1ERXlOaTgzTmpoZk1ESXdNREF3TUdNd01EQXhaR0ppTURBd01ERXdNR0kyWDBSRkxtcHdad3xmODRmMzIzZDEwOTdkNzA1NjJjM2IwNTEwMWVhYTNhZWZlOGU5YjQyMTcxOTQxY2U3Y2I1Y2VjOTkwOGZjYzI4","altText":"768_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMyMHxpbWFnZS9qcGVnfGFEWmlMMmhsWlM4eE5UQTJOalU0TkRjM05qY3pOQzgwT0RCZk1ESXdNREF3TUdNd01EQXhaR0ppTURBd01ERXdNR0kyWDBSRkxtcHdad3xmMjY5ZmU3OTI3ZDc2YTg1OWI1MDRlZDNiMzgzZGExNmVjNzRhMzg5NmE4NzY0ZDRhOWYwZGJmM2VkMzNkNjY4","altText":"480_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwfGltYWdlL2pwZWd8YURnNUwyZzVPUzh4TlRBMk5qVTROVEV6TnpFNE1pOHlNREJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlMmY5NjNjOGNkZmYzMGNkMDZmNmQ0ZGJiMDc0MGU2Mjk2ZjY2YWRiNDIwNDU1NzcwYzM5NDE3YmY0ZjY1Mjk","altText":"200_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzIwfGltYWdlL2pwZWd8YURRM0wyZ3pNeTh4TlRBMk5qVTROakF5TVRreE9DOHhNakJmTURJd01EQXdNR013TURBeFpHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDFhNjUxZjFiYmYzYmFjZjMyMzBhYzJhMzc2MmVkMWY1NjNhODljZDk5N2RjM2Q0Njc2MThmOTMyNTg2MGVhMDk","altText":"120_0200000c0001dbb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0001dbb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDAxMTQ0fGltYWdlL2pwZWd8YURCbEwyZzBNUzh4TlRBMk5qVTRNamcwTXpReU1nfDk2NzIzZThiOTU1YTQwNmMwNzI1OWQxNWJjYjM2YTg0ODYwMDE0OWY2ZjM1YjI0YWM5YWJmMjdmODBlNmZlMzU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0001dbb0000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2020-284","stock":null,"url":"/rail-mount-terminal-blocks/end-module-for-2-conductor-female-connector/p/2020-284","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2020-284"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454861360","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20049","name":"X-COM S-Mini","url":"/c/x-com-s-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S-Mini","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"End module for 2-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"End module for 2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; 1,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20200284","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S-Mini
Item no. 2020-284
End module for 2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; 1,50 mm²; blue