[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2022-101","name":"1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 1-pole; 4,00 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-101","description":"<h2>Female connector, 2022 Series, gray</h2><br/><br/>Our female connector (item number 2022-101) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 5.2 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². There is one clamping point available for connecting a single potential / one pole. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTc3NDV8aW1hZ2UvanBlZ3xhR0ZoTDJoa1lpOHhOVEEzT0RZMk16VXlNREk0Tmd8NzM5YmU2M2Q5MmJhZDRlMzk3ZTcxMzZjZGM1ZGI2YjQ3ZGIwYjI5ZjQ5YWQwYTViOWRlYWIwZDExMWU5MmQzOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR1ZqTDJnMllTOHhOVEEzT0RZMk5EY3pNamN3TWk4eE5EUXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfGI3NWYyMGFmYzQ0NDVmODIwODA2NWVmYjAyYjJiNzQwY2YyZTIwZWE1YzNlYTUzMTY2ZDg1NDI1MTNiMmRhZDM","altText":"1440_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0l4TDJneE9DOHhOVEEzT0RZMk5UQTJNRE00TWk4eE1qZ3dYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfGRiZDNkMjMwNGNjNWI0YmNlYzhhZTcxOTJlMDU5MDQ0YzBlYTcwYzNhYWZlNjczZjBhNDBhMWE1NmJjZWVjZjA","altText":"1280_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM3MnxpbWFnZS9qcGVnfGFHTmpMMmd3WVM4eE5UQTNPRFkyTlRRNE5qTTJOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVFpsTjJRd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0OTA3ZTFkNmU3ZmJmMzVlNmZjNTQ2NTYwNDI4Yzg0ZGNlM2E2NjgxNDAwZTBmNjYzNWY3NDc3MDgwYWY3MA","altText":"1024_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM5M3xpbWFnZS9qcGVnfGFERXlMMmd3TWk4eE5UQTNPRFkyTlRneE5EQTBOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhObVUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjM2FjNjdjNmZlYjI0MjlkOTc2ZjNiYmUyYTk2Njc3ZDhhMGVlNGRlOThjM2UwYjg1NTUxMWM2NWIyZTZjYTI5","altText":"768_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEyOXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5UQTNPRFkyTmpFM05EUTVOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhObVUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyZGUxMGZmODgzMTY0YmQxOTMwYmNmNjdmMjY3NzM1YmFhMmMwMjExYWVkNGJhNTllZTNmNDdmZTc4NGVhYjRm","altText":"480_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3fGltYWdlL2pwZWd8YURBNUwyaGpPQzh4TlRBM09EWTJOelF4T1RZM09DOHhNakJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDkwOThhODMwZjNiNzUwNmIxZDEyZjJmMDJmMTBlYjQ2N2ZmOTdlZWEwOTM3MGQ0NzlkZDgyNjZhNjg2MjcxNjQ","altText":"120_0200000b00016e7d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR1ZqTDJnMllTOHhOVEEzT0RZMk5EY3pNamN3TWk4eE5EUXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfGI3NWYyMGFmYzQ0NDVmODIwODA2NWVmYjAyYjJiNzQwY2YyZTIwZWE1YzNlYTUzMTY2ZDg1NDI1MTNiMmRhZDM","altText":"1440_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0l4TDJneE9DOHhOVEEzT0RZMk5UQTJNRE00TWk4eE1qZ3dYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfGRiZDNkMjMwNGNjNWI0YmNlYzhhZTcxOTJlMDU5MDQ0YzBlYTcwYzNhYWZlNjczZjBhNDBhMWE1NmJjZWVjZjA","altText":"1280_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM3MnxpbWFnZS9qcGVnfGFHTmpMMmd3WVM4eE5UQTNPRFkyTlRRNE5qTTJOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVFpsTjJRd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0OTA3ZTFkNmU3ZmJmMzVlNmZjNTQ2NTYwNDI4Yzg0ZGNlM2E2NjgxNDAwZTBmNjYzNWY3NDc3MDgwYWY3MA","altText":"1024_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM5M3xpbWFnZS9qcGVnfGFERXlMMmd3TWk4eE5UQTNPRFkyTlRneE5EQTBOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhObVUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjM2FjNjdjNmZlYjI0MjlkOTc2ZjNiYmUyYTk2Njc3ZDhhMGVlNGRlOThjM2UwYjg1NTUxMWM2NWIyZTZjYTI5","altText":"768_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEyOXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5UQTNPRFkyTmpFM05EUTVOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhObVUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyZGUxMGZmODgzMTY0YmQxOTMwYmNmNjdmMjY3NzM1YmFhMmMwMjExYWVkNGJhNTllZTNmNDdmZTc4NGVhYjRm","altText":"480_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3fGltYWdlL2pwZWd8YURBNUwyaGpPQzh4TlRBM09EWTJOelF4T1RZM09DOHhNakJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDkwOThhODMwZjNiNzUwNmIxZDEyZjJmMDJmMTBlYjQ2N2ZmOTdlZWEwOTM3MGQ0NzlkZDgyNjZhNjg2MjcxNjQ","altText":"120_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTc3NDV8aW1hZ2UvanBlZ3xhR0ZoTDJoa1lpOHhOVEEzT0RZMk16VXlNREk0Tmd8NzM5YmU2M2Q5MmJhZDRlMzk3ZTcxMzZjZGM1ZGI2YjQ3ZGIwYjI5ZjQ5YWQwYTViOWRlYWIwZDExMWU5MmQzOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEa3hMMmc1TUM4eE5UQTRNak13T0RRMk9EYzJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8N2MzMzMxY2JkY2Y0OTI0NzAxZmMwYzEyYTRiMzM3NDZiYzU1MDA2NThlNDIyNWM4YjBkZWZhZTc3NjEzZWI4MA","altText":"1440_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEVXdMMmc1TkM4eE5UQTRNak13T0RVNU9UZ3pPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGUzYmI1NWFjMzFmZDBkNDdhZDY4NTU3NjYzZGYyN2Y1ZGNmZWJjY2FjNTkwYzlhNDg3YzQyNjY1YjRhYTJlZg","altText":"1280_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFESXhMMmc1WWk4eE5UQTRNak13T0RjNU5qUTBOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ3OThhNTZlMmRkNjAzYzM3ODMxNjI5NzNkZGIzNTU2NzcwNTk4NDg1MjdmYTljZDlkZGM5NzBmM2YwYjQ1YQ","altText":"1024_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHWXlMMmhoTVM4eE5UQTRNak13T0RrNU16QTFOQzgzTmpoZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3xkODVlY2Q1OTI5MzE3MTE0N2QyY2U5YjViNzM5NzNhNzUzMWRkOGY3YTQ1OTYzZjE3OGVlMTlhZjhiNDJjNDY4","altText":"768_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMnxpbWFnZS9qcGVnfGFHRmpMMmhsWmk4eE5UQTRNak13T1RFeU5ERXlOaTgwT0RCZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3w4YmY0NmNkZTQ5OTVmNTVhZDcwYjMzYWZjMTc5YzBlOTY1MjY3YTk2MjExODUwNTNkMDE5MzU1NDQ0YzFlZGRi","altText":"480_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTcyfGltYWdlL2pwZWd8YUdZMkwyaG1ZaTh4TlRBNE1qTXdPVGN4TXprMU1DOHhNakJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGMzZTBlZDE1NTQxOThkMmEzY2E1YjE2NWQ2MzRkNzY0YTFjMTZmNGEyNjg3ZTU4YzNiYTRkMzFkM2Q4OTBjMTI","altText":"120_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDE2OHxpbWFnZS9qcGVnfGFEZzRMMmd6TkM4eE5UQTRNak13TnpnM09EazBNZ3w3OTEwYTNiNTY0NzE1NjYxNzRmZjQyZGMyOTYwMjgwMWE1NzA5MmNkNDg5ZjRjNzUzNzcyOWZhMmU2MDdjOWYx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0poTDJnM05DOHhOVEEzT0RZMk5EUTNNRFUxT0M4eU1EQXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfDhkZjM4ZDU3NjJjOGRmMjUwODVmYzcwMTAwNmQxMDAyMTQyM2VjODliOTUzNjk4OTc2YjQyYWI5Y2U3YTBiOWU","altText":"2000_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR1ZqTDJnMllTOHhOVEEzT0RZMk5EY3pNamN3TWk4eE5EUXdYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfGI3NWYyMGFmYzQ0NDVmODIwODA2NWVmYjAyYjJiNzQwY2YyZTIwZWE1YzNlYTUzMTY2ZDg1NDI1MTNiMmRhZDM","altText":"1440_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3MTJ8aW1hZ2UvanBlZ3xhR0l4TDJneE9DOHhOVEEzT0RZMk5UQTJNRE00TWk4eE1qZ3dYekF5TURBd01EQmlNREF3TVRabE4yUXdNREF4TURCaU5sOUVSUzVxY0djfGRiZDNkMjMwNGNjNWI0YmNlYzhhZTcxOTJlMDU5MDQ0YzBlYTcwYzNhYWZlNjczZjBhNDBhMWE1NmJjZWVjZjA","altText":"1280_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM3MnxpbWFnZS9qcGVnfGFHTmpMMmd3WVM4eE5UQTNPRFkyTlRRNE5qTTJOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVFpsTjJRd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0OTA3ZTFkNmU3ZmJmMzVlNmZjNTQ2NTYwNDI4Yzg0ZGNlM2E2NjgxNDAwZTBmNjYzNWY3NDc3MDgwYWY3MA","altText":"1024_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM5M3xpbWFnZS9qcGVnfGFERXlMMmd3TWk4eE5UQTNPRFkyTlRneE5EQTBOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhObVUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjM2FjNjdjNmZlYjI0MjlkOTc2ZjNiYmUyYTk2Njc3ZDhhMGVlNGRlOThjM2UwYjg1NTUxMWM2NWIyZTZjYTI5","altText":"768_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEyOXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5UQTNPRFkyTmpFM05EUTVOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhObVUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyZGUxMGZmODgzMTY0YmQxOTMwYmNmNjdmMjY3NzM1YmFhMmMwMjExYWVkNGJhNTllZTNmNDdmZTc4NGVhYjRm","altText":"480_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURsaEwyZzJOUzh4TlRBM09EWTJOalkyTmpBeE5DOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGNlZDYwMmYwMTMwNDllZjdiMzliYzQwMjlhN2Y5ODdiN2ZkY2MyYjE5NDExM2E0ZjA0YzllODg3NmFkYjY1ZTE","altText":"200_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3fGltYWdlL2pwZWd8YURBNUwyaGpPQzh4TlRBM09EWTJOelF4T1RZM09DOHhNakJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDkwOThhODMwZjNiNzUwNmIxZDEyZjJmMDJmMTBlYjQ2N2ZmOTdlZWEwOTM3MGQ0NzlkZDgyNjZhNjg2MjcxNjQ","altText":"120_0200000b00016e7d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTc3NDV8aW1hZ2UvanBlZ3xhR0ZoTDJoa1lpOHhOVEEzT0RZMk16VXlNREk0Tmd8NzM5YmU2M2Q5MmJhZDRlMzk3ZTcxMzZjZGM1ZGI2YjQ3ZGIwYjI5ZjQ5YWQwYTViOWRlYWIwZDExMWU5MmQzOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00016e7d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEa3hMMmc1TUM4eE5UQTRNak13T0RRMk9EYzJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8N2MzMzMxY2JkY2Y0OTI0NzAxZmMwYzEyYTRiMzM3NDZiYzU1MDA2NThlNDIyNWM4YjBkZWZhZTc3NjEzZWI4MA","altText":"1440_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEVXdMMmc1TkM4eE5UQTRNak13T0RVNU9UZ3pPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGUzYmI1NWFjMzFmZDBkNDdhZDY4NTU3NjYzZGYyN2Y1ZGNmZWJjY2FjNTkwYzlhNDg3YzQyNjY1YjRhYTJlZg","altText":"1280_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFESXhMMmc1WWk4eE5UQTRNak13T0RjNU5qUTBOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ3OThhNTZlMmRkNjAzYzM3ODMxNjI5NzNkZGIzNTU2NzcwNTk4NDg1MjdmYTljZDlkZGM5NzBmM2YwYjQ1YQ","altText":"1024_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHWXlMMmhoTVM4eE5UQTRNak13T0RrNU16QTFOQzgzTmpoZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3xkODVlY2Q1OTI5MzE3MTE0N2QyY2U5YjViNzM5NzNhNzUzMWRkOGY3YTQ1OTYzZjE3OGVlMTlhZjhiNDJjNDY4","altText":"768_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMnxpbWFnZS9qcGVnfGFHRmpMMmhsWmk4eE5UQTRNak13T1RFeU5ERXlOaTgwT0RCZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3w4YmY0NmNkZTQ5OTVmNTVhZDcwYjMzYWZjMTc5YzBlOTY1MjY3YTk2MjExODUwNTNkMDE5MzU1NDQ0YzFlZGRi","altText":"480_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTcyfGltYWdlL2pwZWd8YUdZMkwyaG1ZaTh4TlRBNE1qTXdPVGN4TXprMU1DOHhNakJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGMzZTBlZDE1NTQxOThkMmEzY2E1YjE2NWQ2MzRkNzY0YTFjMTZmNGEyNjg3ZTU4YzNiYTRkMzFkM2Q4OTBjMTI","altText":"120_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDE2OHxpbWFnZS9qcGVnfGFEZzRMMmd6TkM4eE5UQTRNak13TnpnM09EazBNZ3w3OTEwYTNiNTY0NzE1NjYxNzRmZjQyZGMyOTYwMjgwMWE1NzA5MmNkNDg5ZjRjNzUzNzcyOWZhMmU2MDdjOWYx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0003a40e000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2022-101","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-101","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2022-101"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821242734","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":200.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 1-pole; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51241235","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}