X-COM S Item no. 2022-1021-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 2-pole; 4,00 mm²; gray1 of 2Color: Picture differs from the item.Item no. 2022-102 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 2-pole; 4,00 mm²; grayVariant selectionChange:Color: 1Pole number: 2PU (SPU): 200 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigureItem no. 2022-102 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 2-pole; 4,00 mm²; grayVariant selectionChange:Color: 1Pole number: 2PU (SPU): 200 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure