[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2022-106","name":"1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 6-pole; 4,00 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-106","description":"<h2>Female connector, 2022 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this female connector (item number 2022-106). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 690 V and a rated current of 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 31.2 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². There are six clamping points available for connecting six different potentials / six poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTUyODF8aW1hZ2UvanBlZ3xhR1JtTDJnek1TOHhOVEEzT1RnM09ERTVOekkzT0F8YTY0MTYyYjM0ZDdmYmFiMmNkODI2Mzc5YTAyYzJmYTZhOWZjMjM3MjM2MzQxMGM2NzkwNzY1OWQ4NzhhOTQ2ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFESTNMMmcwTWk4eE5UQTNPVGczT0RZeU16STJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc0MzdkMjQ0Y2YxYTZjMjZlODc2OTc2Mzg5YzE1YmY2NGJjMWRjMTY4YTgyZTI1OWJkNDY4YThlMDc3ZjRiNQ","altText":"2000_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFESTNMMmcwTWk4eE5UQTNPVGczT0RZeU16STJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc0MzdkMjQ0Y2YxYTZjMjZlODc2OTc2Mzg5YzE1YmY2NGJjMWRjMTY4YTgyZTI1OWJkNDY4YThlMDc3ZjRiNQ","altText":"2000_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFESTNMMmcwTWk4eE5UQTNPVGczT0RZeU16STJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc0MzdkMjQ0Y2YxYTZjMjZlODc2OTc2Mzg5YzE1YmY2NGJjMWRjMTY4YTgyZTI1OWJkNDY4YThlMDc3ZjRiNQ","altText":"2000_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFESTNMMmcwTWk4eE5UQTNPVGczT0RZeU16STJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc0MzdkMjQ0Y2YxYTZjMjZlODc2OTc2Mzg5YzE1YmY2NGJjMWRjMTY4YTgyZTI1OWJkNDY4YThlMDc3ZjRiNQ","altText":"2000_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFHVTBMMmcwT0M4eE5UQTNPVGczT0RneE9UZzNNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NGVjOTE4ZDkzM2RiN2Q0NDU5ZDJlMjk4OGY1ZjAyODYxZmQ2YzFhYzQyYzZiZmMwZDk1M2E1YmNiYTU4YzRjMA","altText":"1440_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFEWXdMMmc1Tnk4eE5UQTNPVGczT1RBeE5qUTNPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8N2RhMmZkM2E4MTJmZjU0ZGMyYzUwOTQzMDk5YWMyODllMDVlYTgyZGFlNDM4MGExZTdiMDE2MTgyYmU5ODhjMw","altText":"1280_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFETXdMMmc1WlM4eE5UQTNPVGczT1RJeE16QTROaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NmU5Y2RmY2U1YTBmZDllYmU2OGIxOTZhMTBmMjdkOGMwZDQ0N2NlNjczMDg0M2EyNThkOWY2ZWVlM2M4NWRlNg","altText":"1024_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3N3xpbWFnZS9qcGVnfGFHVmtMMmhoTkM4eE5UQTNPVGczT1RRd09UWTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR0ptWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxMWM4Y2EwYjhjM2VmMmE0OTg3YTlhNGM4OTg5ZWE1N2ViZDIwNDQ4Mzg5NDQ5ZTUxNTc5M2Y4MmIwMDcyNzEx","altText":"768_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3MXxpbWFnZS9qcGVnfGFEZG1MMmhoWXk4eE5UQTNPVGczT1RZM01UZ3pPQzgwT0RCZk1ESXdNREF3TUdJd01EQXdOR0ptWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxZGZmM2NkMDg3NTY0YjU2ZjNmMzEyNTA0MjRmYmNiMmJmMTdkOWQzMWIzZTNjNGYxM2Q0MTc3MTY5YWI3ZGZi","altText":"480_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk1fGltYWdlL2pwZWd8YURobEwyaGlNaTh4TlRBM09UZzNPVGd3TWpreE1DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDg5OWM4NDBlMzQxMGM2ZjkwMTdjZDA1OTc4NjM0NjE5ZDdjYzA1NzBjYmNlMTFkYTFiMjk0ZGJiOTBiMjZhMzE","altText":"200_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk1fGltYWdlL2pwZWd8YURobEwyaGlNaTh4TlRBM09UZzNPVGd3TWpreE1DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDg5OWM4NDBlMzQxMGM2ZjkwMTdjZDA1OTc4NjM0NjE5ZDdjYzA1NzBjYmNlMTFkYTFiMjk0ZGJiOTBiMjZhMzE","altText":"200_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk1fGltYWdlL2pwZWd8YURobEwyaGlNaTh4TlRBM09UZzNPVGd3TWpreE1DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDg5OWM4NDBlMzQxMGM2ZjkwMTdjZDA1OTc4NjM0NjE5ZDdjYzA1NzBjYmNlMTFkYTFiMjk0ZGJiOTBiMjZhMzE","altText":"200_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000b00004bfc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUwfGltYWdlL2pwZWd8YUdJekwyZzBOaTh4TlRBM09UZzRNRE15TnpFNU9DOHhNakJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDk4OGM0NDM3YTk0OGFlNDRhMjdmNDUyYTg0MWMyNjkyN2I5ZjM1N2U1OTA5NjA1YzQ0MTE1MzdmYjVhNDI3M2I","altText":"120_0200000b00004bfc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000b00004bfc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc2fGltYWdlL2pwZWd8YURjNEwyZzJNeTh4TlRBMk9EYzVPRE15TURZM01DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fGM0ZjQ0ZjgxNGM5MzQ4MTAyNWJmMmFjOGI0NmJiZGVkYjY5MmYwNTBiOTM0ZjBlMWRlMmM5MWYwZTc1MjQyNGM","altText":"200_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc2fGltYWdlL2pwZWd8YURjNEwyZzJNeTh4TlRBMk9EYzVPRE15TURZM01DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fGM0ZjQ0ZjgxNGM5MzQ4MTAyNWJmMmFjOGI0NmJiZGVkYjY5MmYwNTBiOTM0ZjBlMWRlMmM5MWYwZTc1MjQyNGM","altText":"200_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFESXlMMmhqWkM4eE5UQTJPRGM1TnpNek56WXpNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzU3MWE2ZmU3NTZlODBjZTAwN2I0M2RlMjcxYTlhZTA2NTJiY2IxYWJkOGRmNzg2MDA3NGVkNWNlZDQwNmU5MA","altText":"1440_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFEVXlMMmhqTmk4eE5UQTJPRGM1TnpVek5ESXpPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NjQ2MTQzOTk5OGUwMjdkNjU1OWIxZGUxYzBkYTIzYzliZWNjZmJlNmJhMzVlNWE2MWQzZWEzNjY2OTFmNzRkMA","altText":"1280_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHUXpMMmhpWlM4eE5UQTJPRGM1TnpjNU5qTTRNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NzJkNDA3NTM3YmYzNTM4ZWIzZWE2ZjEyYjM4OWRlOTJkMzg4ZGRhM2E1NjdjNDM2MjIxMzRhZjQ1MjI0ZjIwZQ","altText":"1024_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHTTBMMmhpT0M4eE5UQTJPRGM1TnpreU56UTFOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR0ptWXpBd01ERXdNR0kyWDBWT0xtcHdad3xkOGFhMzNiMDNiNTUzNGRhOTU1YjIyZWIzNGQxNDAwNDdkMzZiMjZiYjlmMjhiYTk4MGUwMTg4Y2ViZjc5MjNj","altText":"768_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg0OXxpbWFnZS9qcGVnfGFEbGhMMmcyT1M4eE5UQTJPRGM1T0RFNE9UVTVPQzgwT0RCZk1ESXdNREF3TUdJd01EQXdOR0ptWXpBd01ERXdNR0kyWDBWT0xtcHdad3xkNzE4MjE0NzA4OWU2ZDA2ZTc0OWIyNTA0YzgwN2I3ZDA1OGYyYjFjNTk0Y2M1YjA2MGM5NDVhNjQ0YmNjZGVi","altText":"480_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc2fGltYWdlL2pwZWd8YURjNEwyZzJNeTh4TlRBMk9EYzVPRE15TURZM01DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fGM0ZjQ0ZjgxNGM5MzQ4MTAyNWJmMmFjOGI0NmJiZGVkYjY5MmYwNTBiOTM0ZjBlMWRlMmM5MWYwZTc1MjQyNGM","altText":"200_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4fGltYWdlL2pwZWd8YUdJeEwyZ3dNQzh4TlRBMk9EYzVPVEV3TnpFd01pOHhNakJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fDRmYTU4MmRiOTRkZDRkNWQzODc4M2YzMWJiZmY4MDYwMjRjMjRlN2ZhYThkY2ZhYWJhMDQwZmU0NWEzOTlkNTY","altText":"120_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTA4NDN8aW1hZ2UvanBlZ3xhRFUzTDJoall5OHhOVEEyT0RjNU5qUXlNREV5Tmd8N2Y0NWU0N2U2MDk0ZTdjNzJjMWE3ZTEwMGIyN2ZjZmUyYzVlNWZmZjQ4NmEwYzcwYzM2OGNmYjVjNTJjZTE3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEa3hMMmc1TUM4eE5UQTRNak13T0RRMk9EYzJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8N2MzMzMxY2JkY2Y0OTI0NzAxZmMwYzEyYTRiMzM3NDZiYzU1MDA2NThlNDIyNWM4YjBkZWZhZTc3NjEzZWI4MA","altText":"1440_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEVXdMMmc1TkM4eE5UQTRNak13T0RVNU9UZ3pPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGUzYmI1NWFjMzFmZDBkNDdhZDY4NTU3NjYzZGYyN2Y1ZGNmZWJjY2FjNTkwYzlhNDg3YzQyNjY1YjRhYTJlZg","altText":"1280_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFESXhMMmc1WWk4eE5UQTRNak13T0RjNU5qUTBOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ3OThhNTZlMmRkNjAzYzM3ODMxNjI5NzNkZGIzNTU2NzcwNTk4NDg1MjdmYTljZDlkZGM5NzBmM2YwYjQ1YQ","altText":"1024_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHWXlMMmhoTVM4eE5UQTRNak13T0RrNU16QTFOQzgzTmpoZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3xkODVlY2Q1OTI5MzE3MTE0N2QyY2U5YjViNzM5NzNhNzUzMWRkOGY3YTQ1OTYzZjE3OGVlMTlhZjhiNDJjNDY4","altText":"768_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMnxpbWFnZS9qcGVnfGFHRmpMMmhsWmk4eE5UQTRNak13T1RFeU5ERXlOaTgwT0RCZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3w4YmY0NmNkZTQ5OTVmNTVhZDcwYjMzYWZjMTc5YzBlOTY1MjY3YTk2MjExODUwNTNkMDE5MzU1NDQ0YzFlZGRi","altText":"480_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTcyfGltYWdlL2pwZWd8YUdZMkwyaG1ZaTh4TlRBNE1qTXdPVGN4TXprMU1DOHhNakJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGMzZTBlZDE1NTQxOThkMmEzY2E1YjE2NWQ2MzRkNzY0YTFjMTZmNGEyNjg3ZTU4YzNiYTRkMzFkM2Q4OTBjMTI","altText":"120_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDE2OHxpbWFnZS9qcGVnfGFEZzRMMmd6TkM4eE5UQTRNak13TnpnM09EazBNZ3w3OTEwYTNiNTY0NzE1NjYxNzRmZjQyZGMyOTYwMjgwMWE1NzA5MmNkNDg5ZjRjNzUzNzcyOWZhMmU2MDdjOWYx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc2fGltYWdlL2pwZWd8YURjNEwyZzJNeTh4TlRBMk9EYzVPRE15TURZM01DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fGM0ZjQ0ZjgxNGM5MzQ4MTAyNWJmMmFjOGI0NmJiZGVkYjY5MmYwNTBiOTM0ZjBlMWRlMmM5MWYwZTc1MjQyNGM","altText":"200_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc2fGltYWdlL2pwZWd8YURjNEwyZzJNeTh4TlRBMk9EYzVPRE15TURZM01DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fGM0ZjQ0ZjgxNGM5MzQ4MTAyNWJmMmFjOGI0NmJiZGVkYjY5MmYwNTBiOTM0ZjBlMWRlMmM5MWYwZTc1MjQyNGM","altText":"200_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHWXdMMmhrTmk4eE5UQTJPRGM1TnpBM05UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzEzNTgwMzU2OTk5ZjIxYmI0ZDI5ZTI5NGZmN2Y1MmZlMGE2YTc3MTYxZmQxZmI0MzBkN2M5MGEwMmFmNTQ4Mw","altText":"2000_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFESXlMMmhqWkM4eE5UQTJPRGM1TnpNek56WXpNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8YzU3MWE2ZmU3NTZlODBjZTAwN2I0M2RlMjcxYTlhZTA2NTJiY2IxYWJkOGRmNzg2MDA3NGVkNWNlZDQwNmU5MA","altText":"1440_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFEVXlMMmhqTmk4eE5UQTJPRGM1TnpVek5ESXpPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NjQ2MTQzOTk5OGUwMjdkNjU1OWIxZGUxYzBkYTIzYzliZWNjZmJlNmJhMzVlNWE2MWQzZWEzNjY2OTFmNzRkMA","altText":"1280_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHUXpMMmhpWlM4eE5UQTJPRGM1TnpjNU5qTTRNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNRFJpWm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NzJkNDA3NTM3YmYzNTM4ZWIzZWE2ZjEyYjM4OWRlOTJkMzg4ZGRhM2E1NjdjNDM2MjIxMzRhZjQ1MjI0ZjIwZQ","altText":"1024_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzM3xpbWFnZS9qcGVnfGFHTTBMMmhpT0M4eE5UQTJPRGM1TnpreU56UTFOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdOR0ptWXpBd01ERXdNR0kyWDBWT0xtcHdad3xkOGFhMzNiMDNiNTUzNGRhOTU1YjIyZWIzNGQxNDAwNDdkMzZiMjZiYjlmMjhiYTk4MGUwMTg4Y2ViZjc5MjNj","altText":"768_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg0OXxpbWFnZS9qcGVnfGFEbGhMMmcyT1M4eE5UQTJPRGM1T0RFNE9UVTVPQzgwT0RCZk1ESXdNREF3TUdJd01EQXdOR0ptWXpBd01ERXdNR0kyWDBWT0xtcHdad3xkNzE4MjE0NzA4OWU2ZDA2ZTc0OWIyNTA0YzgwN2I3ZDA1OGYyYjFjNTk0Y2M1YjA2MGM5NDVhNjQ0YmNjZGVi","altText":"480_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDc2fGltYWdlL2pwZWd8YURjNEwyZzJNeTh4TlRBMk9EYzVPRE15TURZM01DOHlNREJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fGM0ZjQ0ZjgxNGM5MzQ4MTAyNWJmMmFjOGI0NmJiZGVkYjY5MmYwNTBiOTM0ZjBlMWRlMmM5MWYwZTc1MjQyNGM","altText":"200_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00004bfc000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4fGltYWdlL2pwZWd8YUdJeEwyZ3dNQzh4TlRBMk9EYzVPVEV3TnpFd01pOHhNakJmTURJd01EQXdNR0l3TURBd05HSm1ZekF3TURFd01HSTJYMFZPTG1wd1p3fDRmYTU4MmRiOTRkZDRkNWQzODc4M2YzMWJiZmY4MDYwMjRjMjRlN2ZhYThkY2ZhYWJhMDQwZmU0NWEzOTlkNTY","altText":"120_0200000b00004bfc000100b6_EN","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTA4NDN8aW1hZ2UvanBlZ3xhRFUzTDJoall5OHhOVEEyT0RjNU5qUXlNREV5Tmd8N2Y0NWU0N2U2MDk0ZTdjNzJjMWE3ZTEwMGIyN2ZjZmUyYzVlNWZmZjQ4NmEwYzcwYzM2OGNmYjVjNTJjZTE3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00004bfc000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHUTBMMmc0T1M4eE5UQTRNak13T0RJM01qRTFPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzNDM1MDQ5OWQyNzlhZGRkODU0MGY1MmQ1OWJhOWVjZGY1ZWIzOWQ5NzQyYWQ4ODVhMjNhYjkzM2MzYjkyOQ","altText":"2000_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEa3hMMmc1TUM4eE5UQTRNak13T0RRMk9EYzJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8N2MzMzMxY2JkY2Y0OTI0NzAxZmMwYzEyYTRiMzM3NDZiYzU1MDA2NThlNDIyNWM4YjBkZWZhZTc3NjEzZWI4MA","altText":"1440_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFEVXdMMmc1TkM4eE5UQTRNak13T0RVNU9UZ3pPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGUzYmI1NWFjMzFmZDBkNDdhZDY4NTU3NjYzZGYyN2Y1ZGNmZWJjY2FjNTkwYzlhNDg3YzQyNjY1YjRhYTJlZg","altText":"1280_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFESXhMMmc1WWk4eE5UQTRNak13T0RjNU5qUTBOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNMkUwTUdVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ3OThhNTZlMmRkNjAzYzM3ODMxNjI5NzNkZGIzNTU2NzcwNTk4NDg1MjdmYTljZDlkZGM5NzBmM2YwYjQ1YQ","altText":"1024_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU0OHxpbWFnZS9qcGVnfGFHWXlMMmhoTVM4eE5UQTRNak13T0RrNU16QTFOQzgzTmpoZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3xkODVlY2Q1OTI5MzE3MTE0N2QyY2U5YjViNzM5NzNhNzUzMWRkOGY3YTQ1OTYzZjE3OGVlMTlhZjhiNDJjNDY4","altText":"768_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMnxpbWFnZS9qcGVnfGFHRmpMMmhsWmk4eE5UQTRNak13T1RFeU5ERXlOaTgwT0RCZk1ESXdNREF3TUdFd01EQXpZVFF3WlRBd01ERXdNR0kyWDBWT0xtcHdad3w4YmY0NmNkZTQ5OTVmNTVhZDcwYjMzYWZjMTc5YzBlOTY1MjY3YTk2MjExODUwNTNkMDE5MzU1NDQ0YzFlZGRi","altText":"480_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTE0fGltYWdlL2pwZWd8YURkakwyaG1OaTh4TlRBNE1qTXdPVE15TURjek5DOHlNREJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE3OWUxNTI0OTgxMTUwNjhlN2VkNmNlNGI1OTY5NjQ1NDEwMjg0M2Q4M2MwMmUyNzg4NGM4MzUxN2I0NzlkOWM","altText":"200_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0003a40e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTcyfGltYWdlL2pwZWd8YUdZMkwyaG1ZaTh4TlRBNE1qTXdPVGN4TXprMU1DOHhNakJmTURJd01EQXdNR0V3TURBellUUXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGMzZTBlZDE1NTQxOThkMmEzY2E1YjE2NWQ2MzRkNzY0YTFjMTZmNGEyNjg3ZTU4YzNiYTRkMzFkM2Q4OTBjMTI","altText":"120_0200000a0003a40e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0003a40e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDE2OHxpbWFnZS9qcGVnfGFEZzRMMmd6TkM4eE5UQTRNak13TnpnM09EazBNZ3w3OTEwYTNiNTY0NzE1NjYxNzRmZjQyZGMyOTYwMjgwMWE1NzA5MmNkNDg5ZjRjNzUzNzcyOWZhMmU2MDdjOWYx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0003a40e000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2022-106","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-106","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2022-106","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821242789","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 6-pole; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51241240","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}