[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2201-1306","name":"3-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; yellow","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2201-1306","description":"<h2>Through terminal block, 2201 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2201-1306). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 17.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 4.2 x 59.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It features one level and three clamping points for connecting a single potential. The yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM0NzkzfGltYWdlL2pwZWd8YURsa0wyaGlZaTh4TlRBNU1EUTVPVEExT1RjME1nfDYzYTIwNzhiYzFlYTg3YjRjODRiYTE2ZGU1NmVjYjI4OTdlMjZiYjlkYTU3OTY3OTI3MmQ4NDVhY2NhZjZjMGI","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11433442_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExOTl8aW1hZ2UvanBlZ3xhREl5TDJoa055OHhOVEE1TURRNU9UZzNPRGswTWk4eE5EUXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fDA1MTQwZTc5OWYwOWM4YjUzODhhNjlhYjg1Yzg0YzFjMDA3Yzk5NGRmNzM1MDRlNzdmZjNkMDAyY2NmZmVhNjA","altText":"1440_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3MzN8aW1hZ2UvanBlZ3xhRFkzTDJobE1TOHhOVEE1TURVd01ERTBNVEE0Tmk4eE1qZ3dYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQ0YmY1ZTQ2ZWYzZGU1OWY5Nzg4ZTAwNTA4M2JmMmM2ZjBkNjVlYmFhNzg1MmVjZjk2NmYzOWFkNTc5YTQ5MDE","altText":"1280_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTkwNHxpbWFnZS9qcGVnfGFETTFMMmhsWWk4eE5UQTVNRFV3TURRd016SXpNQzh4TURJMFh6RXhORE16TkRReVgwUkZMbXB3Wnd8OTFiNzRmNTIwMGJhNzBhMjQxOTdhZWY0ODMyZWJkOWQyMjlkNTAzNGY0YTFhYjYwYzExMjAwOGE4YzhiNDcxNA","altText":"1024_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjIzNHxpbWFnZS9qcGVnfGFHRXlMMmhsWmk4eE5UQTVNRFV3TURVNU9UZ3pPQzgzTmpoZk1URTBNek0wTkRKZlJFVXVhbkJufDE5ZGVmNDI2MDU4MDZjYjE4NmRlMzUyZGRlY2FmM2E0NTkwOTAwMjg2Yjc2MWEyN2E5YzU2ZTc4ZTMwMjI5Y2Q","altText":"768_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyMHxpbWFnZS9qcGVnfGFHUmlMMmhtT1M4eE5UQTVNRFV3TURnNU5EYzFNQzgwT0RCZk1URTBNek0wTkRKZlJFVXVhbkJufDRiY2YzMDhmMjJkYmY4Mjk5YzYwMmQwMWI2OTI0NTI3NTY1YTcyOGEwYjVmYzlmMjBjZjdiNzczOTNkMjVkNWI","altText":"480_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11433442_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYzMnxpbWFnZS9qcGVnfGFETmlMMmc1WkM4eE5UQTVNRFV3TVRneE1qSTFOQzh4TWpCZk1URTBNek0wTkRKZlJFVXVhbkJufDU5OTkyYWFjNWQ1NzQ0OGJhMjQ3NGY0N2RmNDI3OTBmNjk5MTRkZGU0ZDc5MTIwZDJlNGE5NmI4OWQ4Y2JlNmY","altText":"120_11433442_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11433442_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11433442_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11433442_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExOTl8aW1hZ2UvanBlZ3xhREl5TDJoa055OHhOVEE1TURRNU9UZzNPRGswTWk4eE5EUXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fDA1MTQwZTc5OWYwOWM4YjUzODhhNjlhYjg1Yzg0YzFjMDA3Yzk5NGRmNzM1MDRlNzdmZjNkMDAyY2NmZmVhNjA","altText":"1440_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11433442_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3MzN8aW1hZ2UvanBlZ3xhRFkzTDJobE1TOHhOVEE1TURVd01ERTBNVEE0Tmk4eE1qZ3dYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQ0YmY1ZTQ2ZWYzZGU1OWY5Nzg4ZTAwNTA4M2JmMmM2ZjBkNjVlYmFhNzg1MmVjZjk2NmYzOWFkNTc5YTQ5MDE","altText":"1280_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11433442_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTkwNHxpbWFnZS9qcGVnfGFETTFMMmhsWWk4eE5UQTVNRFV3TURRd016SXpNQzh4TURJMFh6RXhORE16TkRReVgwUkZMbXB3Wnd8OTFiNzRmNTIwMGJhNzBhMjQxOTdhZWY0ODMyZWJkOWQyMjlkNTAzNGY0YTFhYjYwYzExMjAwOGE4YzhiNDcxNA","altText":"1024_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11433442_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjIzNHxpbWFnZS9qcGVnfGFHRXlMMmhsWmk4eE5UQTVNRFV3TURVNU9UZ3pPQzgzTmpoZk1URTBNek0wTkRKZlJFVXVhbkJufDE5ZGVmNDI2MDU4MDZjYjE4NmRlMzUyZGRlY2FmM2E0NTkwOTAwMjg2Yjc2MWEyN2E5YzU2ZTc4ZTMwMjI5Y2Q","altText":"768_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11433442_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyMHxpbWFnZS9qcGVnfGFHUmlMMmhtT1M4eE5UQTVNRFV3TURnNU5EYzFNQzgwT0RCZk1URTBNek0wTkRKZlJFVXVhbkJufDRiY2YzMDhmMjJkYmY4Mjk5YzYwMmQwMWI2OTI0NTI3NTY1YTcyOGEwYjVmYzlmMjBjZjdiNzczOTNkMjVkNWI","altText":"480_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11433442_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11433442_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYzMnxpbWFnZS9qcGVnfGFETmlMMmc1WkM4eE5UQTVNRFV3TVRneE1qSTFOQzh4TWpCZk1URTBNek0wTkRKZlJFVXVhbkJufDU5OTkyYWFjNWQ1NzQ0OGJhMjQ3NGY0N2RmNDI3OTBmNjk5MTRkZGU0ZDc5MTIwZDJlNGE5NmI4OWQ4Y2JlNmY","altText":"120_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11433442_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM0NzkzfGltYWdlL2pwZWd8YURsa0wyaGlZaTh4TlRBNU1EUTVPVEExT1RjME1nfDYzYTIwNzhiYzFlYTg3YjRjODRiYTE2ZGU1NmVjYjI4OTdlMjZiYjlkYTU3OTY3OTI3MmQ4NDVhY2NhZjZjMGI","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11433442_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MHxpbWFnZS9qcGVnfGFEUTFMMmd4Tmk4eE5UQTRPVGd4TnpJMU5UazJOaTh5TURCZk1URTBNek0wTXpWZlJFVXVhbkJufGVkN2IyZDZiNzZlYjRhZDZjMGM0MGRhZWU5YzNiYzlhNjFiYTkwNzU2ZDZmOGYwNWZlMDVhNTlkZWZlZTZiMjU","altText":"200_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11433435_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MHxpbWFnZS9qcGVnfGFEUTFMMmd4Tmk4eE5UQTRPVGd4TnpJMU5UazJOaTh5TURCZk1URTBNek0wTXpWZlJFVXVhbkJufGVkN2IyZDZiNzZlYjRhZDZjMGM0MGRhZWU5YzNiYzlhNjFiYTkwNzU2ZDZmOGYwNWZlMDVhNTlkZWZlZTZiMjU","altText":"200_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11433435_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkwNzF8aW1hZ2UvanBlZ3xhRGd6TDJoaU15OHhOVEE0T1RneE5UVXhPVEkyTWk4eE5EUXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDc0YmIzNGJiZDI4NTIzY2FiY2ZjOWU4ZTc3NjAyYTk0YjJiNGQxNmRiMzA1NGFjODFjOTJmODY3NjNjYWU0MGQ","altText":"1440_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11433435_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4ODd8aW1hZ2UvanBlZ3xhRGxqTDJoaE9DOHhOVEE0T1RneE5UZzNPVGN4TUM4eE1qZ3dYekV4TkRNek5ETTFYMFJGTG1wd1p3fDI2NjdjMjAzMDlmMmY4NzVmMGVkN2I2N2VmYmQ0ZTRiYmY2NWZjNmUxYWVmNzIwODdiNzU2N2Q4ZTg3YzZiMGE","altText":"1280_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11433435_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0MTh8aW1hZ2UvanBlZ3xhREV4TDJnMU5DOHhOVEE0T1RneE5qSXdOek01TUM4eE1ESTBYekV4TkRNek5ETTFYMFJGTG1wd1p3fDg2ZTAxNDFmYjM0OGM2MmU0MzcyMGUxMWVhNjBlN2ViZjg3OGM0ZmNkNWU2NTExMzU1Nzc2ZmY2MmVkNGFjZDc","altText":"1024_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11433435_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5NXxpbWFnZS9qcGVnfGFEZ3lMMmcwT1M4eE5UQTRPVGd4TmpVek5UQTNNQzgzTmpoZk1URTBNek0wTXpWZlJFVXVhbkJufDg1ZDZhNzVhODI5NWNiZGM4NTE4N2NmYmY2Y2M1MTcyZjliMjlmOWU4MDkzZDc5M2E1NWQ5NjU3NThiNzIxOWY","altText":"768_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11433435_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDExM3xpbWFnZS9qcGVnfGFHWXlMMmd6WlM4eE5UQTRPVGd4TmpnMk1qYzFNQzgwT0RCZk1URTBNek0wTXpWZlJFVXVhbkJufGZiMjM4ZWZmYjc0NTU1ODljYjg4NmQ2MzBlZDA1NmVhN2I5MmY4YjdhMGQ2YTliOWJjMjE5ZmE3OGUzYTVhYTI","altText":"480_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11433435_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MHxpbWFnZS9qcGVnfGFEUTFMMmd4Tmk4eE5UQTRPVGd4TnpJMU5UazJOaTh5TURCZk1URTBNek0wTXpWZlJFVXVhbkJufGVkN2IyZDZiNzZlYjRhZDZjMGM0MGRhZWU5YzNiYzlhNjFiYTkwNzU2ZDZmOGYwNWZlMDVhNTlkZWZlZTZiMjU","altText":"200_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11433435_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI4MHxpbWFnZS9qcGVnfGFERmtMMmczWXk4eE5UQTRPVGd4T0RFd056a3pOQzh4TWpCZk1URTBNek0wTXpWZlJFVXVhbkJufGQwZTllNDgyZTYxNjA3MzlhYWMyZTE2OTdiYTI2MGZlZDBmZTNmOTg2NmQ1N2E1NjU5MTU3MDc0Mzk1MTJmYTI","altText":"120_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11433435_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzE5OTkzfGltYWdlL2pwZWd8YUdZMkwyaGxOUzh4TlRBNE9UZ3hORFl3TVRjMU9BfDRjMWI0ZDdjMDRkNjgzNGI5YjY0YTM2OGZjMTgyNmRiZTgyYzQwNDU4NDQyZGE5ZTNlZTk1ZWU2MTE0OWNlMjA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11433435_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyfGltYWdlL2pwZWd8YURKaEwyZzRPUzh4TlRBNU1qY3hOREF4TWpjd01pOHlNREJmTVRFME16TTFNRFJmUkVVdWFuQm58N2YwNDAxODA2MDAwNzI5ZjJhODEzNGI3NDdiNDRhYzQxZDUzYTM2NWIxYTg3ODRhMDBmZDU3ODBkOTlhNDY5Mw","altText":"200_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_11433504_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyfGltYWdlL2pwZWd8YURKaEwyZzRPUzh4TlRBNU1qY3hOREF4TWpjd01pOHlNREJmTVRFME16TTFNRFJmUkVVdWFuQm58N2YwNDAxODA2MDAwNzI5ZjJhODEzNGI3NDdiNDRhYzQxZDUzYTM2NWIxYTg3ODRhMDBmZDU3ODBkOTlhNDY5Mw","altText":"200_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_11433504_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFETXpMMmhsTlM4eE5UQTVNamN4TXpReU1qZzNPQzh4TkRRd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MmE1ZjMzOTk4OTU5OTE0YzBhMzI2NWY0YjhiYWRjOTJlZmVhMzc2NWUxZDlhN2NiYmUwZmY2YjllNGE5OThhMg","altText":"1440_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_11433504_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEYzBMMmhsTVM4eE5UQTVNamN4TXpVMU16azFNQzh4TWpnd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTFmYzIwNDAzYjRhZmYwYmE1NTcwOWY0NTJlYmE0Nzg4NWEzNzY5MmRhODNkMjE4NDY2N2I3ZWIwOGVjNGY2OQ","altText":"1280_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_11433504_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTAyN3xpbWFnZS9qcGVnfGFHSTBMMmhrWkM4eE5UQTVNamN4TXpZNE5UQXlNaTh4TURJMFh6RXhORE16TlRBMFgwUkZMbXB3Wnd8N2JiZTk4NDE2MWFkOTgzYTY4YTRjOTIwY2Y4ZTQ5MmE5YzViMzg4NjFmZDNlNTg0NTIxODU3Njc5ZWQ5N2U0Mw","altText":"1024_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_11433504_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDcwMnxpbWFnZS9qcGVnfGFHRTFMMmhrTnk4eE5UQTVNamN4TXpneE5qQTVOQzgzTmpoZk1URTBNek0xTURSZlJFVXVhbkJufGEyMDA3MzFmZDdkNDI5YjliMjE1MDYwZTEzYzllMzNmMTRjZTE5ZmEzMGIyYzI5YTgzYzA2OWQ4NjdmZTMwMTA","altText":"768_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_11433504_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQwNXxpbWFnZS9qcGVnfGFHVTJMMmhrTXk4eE5UQTVNamN4TXprME56RTJOaTgwT0RCZk1URTBNek0xTURSZlJFVXVhbkJufDIzMDk4MGM0MDliOWQ0YzA0YWY4OWEwZDY4ZGJmMDMwMTI2MjUwYWM4NzM4MGY3YTZhZTRhN2FkY2NjOTUyZTA","altText":"480_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_11433504_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyfGltYWdlL2pwZWd8YURKaEwyZzRPUzh4TlRBNU1qY3hOREF4TWpjd01pOHlNREJmTVRFME16TTFNRFJmUkVVdWFuQm58N2YwNDAxODA2MDAwNzI5ZjJhODEzNGI3NDdiNDRhYzQxZDUzYTM2NWIxYTg3ODRhMDBmZDU3ODBkOTlhNDY5Mw","altText":"200_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_11433504_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURsaEwyZzNaUzh4TlRBNU1qY3hORE0wTURNNE1pOHhNakJmTVRFME16TTFNRFJmUkVVdWFuQm58YjZiMTVmZTVhOGZmZTMwOTg1YTUyOTg3NjEyZDY0ZmU5MjQzZTc5YzU3N2NkMjAwODhlZjEzNDBiNGRiNzkxYw","altText":"120_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_11433504_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjY0MTZ8aW1hZ2UvanBlZ3xhR1F6TDJobU1pOHhOVEE1TWpjeE16QXlPVFkyTWd8NjE1YzFkZDgyNjYyMjA3OGE4OGE4ZWMyOTUyOTVhMjA1ZmQ3ZWMyYzM5YzBlZTU2OGIyNGEyMTI4MmIyNDYwYg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"11433504_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdFekwyaG1OUzh4TlRBNU1UVTRORE13TXpFek5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYzQ3NWZkYzk1YjU2OGQ3ZTNjNTI1YzdkZWE3NGY2NzQ3ODBiZDc5OGJjOTA1Y2JkNDQyZWI0OTJjYTBlZTRl","altText":"1440_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZeUwyaG1PUzh4TlRBNU1UVTRORFF6TkRJd05pOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYjA3Y2E5YTgwNzdjMTc0MWM1NDlhYmY1ZGU4MDdkMzc4ODNjZjk5NTc0NTc1ODE3NjU3ODkwYjVkZDI5NGMz","altText":"1280_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURJeEwyaG1aQzh4TlRBNU1UVTRORFUyTlRJM09DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3w0NjkzNzc2M2M3MmJlNDhhYWQ2N2NhN2EzMTA1ZDA2MzNhNWE4OTUyMjM2MmQ2ZTFmMzkyZjlhOWE0OTQ1MGNi","altText":"1024_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdOa0wyaG1aaTh4TlRBNU1UVTRORFl6TURneE5DODNOamhmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZTJlODFmNjZiMjUyN2MwZmQ1MTE3NzQ0ZGVhYjViNDdhYTQxZmVjODVlZTE1ZTgyZmZlYmEzYzI0NmJiNjY","altText":"768_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURCbEwyaG1ZeTh4TlRBNU1UVTRORGMyTVRnNE5pODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NzU4YmUzZWNhNWIyMjZmYzJiM2EwZDFmNjIyMjNmOWM4YjIwOTk5OGFlNGQxNDU4MjU4Yzc1NTczMDVmYTY","altText":"480_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR00wTDJoaE15OHhOVEE1TVRVNE5USXlNRFl6T0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MzEyYzI1ZThjNWJjYTM1ZDBjNmE2MjQxNTYzYWQ4NmQ4OTU4MDc4NzZmMzlkZDIwZjU1MzI4OTUwNzAxODY2Zg","altText":"120_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDI1fGltYWdlL2pwZWd8YURVNUwyZzVaQzh4TlRBNU1UVTRNemcwTkRNNE1nfGU0MjUwMGI5MmVlMmE5MWE5ZWRkZTQyNzVkYmIwZDQ3Y2QzNjRhOGI3ZjhhYzM4Yjk2ZWFmOWYwMTQ4YWUzMWM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11433442_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11433442_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2MjZ8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE1TURRNU9UWTRNak16TkM4eU1EQXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQzM2U5OGQ1MTI2ZjEwNjJlYzJiMzkwYTFlZTZiMDFkYzE3YTI2OTNiOGRjNzgxMGJkYWZhODFmMTExNjAwYWI","altText":"2000_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11433442_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExOTl8aW1hZ2UvanBlZ3xhREl5TDJoa055OHhOVEE1TURRNU9UZzNPRGswTWk4eE5EUXdYekV4TkRNek5EUXlYMFJGTG1wd1p3fDA1MTQwZTc5OWYwOWM4YjUzODhhNjlhYjg1Yzg0YzFjMDA3Yzk5NGRmNzM1MDRlNzdmZjNkMDAyY2NmZmVhNjA","altText":"1440_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11433442_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3MzN8aW1hZ2UvanBlZ3xhRFkzTDJobE1TOHhOVEE1TURVd01ERTBNVEE0Tmk4eE1qZ3dYekV4TkRNek5EUXlYMFJGTG1wd1p3fGQ0YmY1ZTQ2ZWYzZGU1OWY5Nzg4ZTAwNTA4M2JmMmM2ZjBkNjVlYmFhNzg1MmVjZjk2NmYzOWFkNTc5YTQ5MDE","altText":"1280_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11433442_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTkwNHxpbWFnZS9qcGVnfGFETTFMMmhsWWk4eE5UQTVNRFV3TURRd016SXpNQzh4TURJMFh6RXhORE16TkRReVgwUkZMbXB3Wnd8OTFiNzRmNTIwMGJhNzBhMjQxOTdhZWY0ODMyZWJkOWQyMjlkNTAzNGY0YTFhYjYwYzExMjAwOGE4YzhiNDcxNA","altText":"1024_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11433442_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjIzNHxpbWFnZS9qcGVnfGFHRXlMMmhsWmk4eE5UQTVNRFV3TURVNU9UZ3pPQzgzTmpoZk1URTBNek0wTkRKZlJFVXVhbkJufDE5ZGVmNDI2MDU4MDZjYjE4NmRlMzUyZGRlY2FmM2E0NTkwOTAwMjg2Yjc2MWEyN2E5YzU2ZTc4ZTMwMjI5Y2Q","altText":"768_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11433442_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYyMHxpbWFnZS9qcGVnfGFHUmlMMmhtT1M4eE5UQTVNRFV3TURnNU5EYzFNQzgwT0RCZk1URTBNek0wTkRKZlJFVXVhbkJufDRiY2YzMDhmMjJkYmY4Mjk5YzYwMmQwMWI2OTI0NTI3NTY1YTcyOGEwYjVmYzlmMjBjZjdiNzczOTNkMjVkNWI","altText":"480_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11433442_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1N3xpbWFnZS9qcGVnfGFHRTRMMmhpTnk4eE5UQTVNRFV3TVRBNU1UTTFPQzh5TURCZk1URTBNek0wTkRKZlJFVXVhbkJufGNiMzk1MzQzMjc2YmE5ZTQyYjUzODdjM2YwZDdkYTgwMzAyOWFhMjAwYTg2MmYxMDNiYmM5MTkwMmZlZjNlNjc","altText":"200_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11433442_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11433442-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYzMnxpbWFnZS9qcGVnfGFETmlMMmc1WkM4eE5UQTVNRFV3TVRneE1qSTFOQzh4TWpCZk1URTBNek0wTkRKZlJFVXVhbkJufDU5OTkyYWFjNWQ1NzQ0OGJhMjQ3NGY0N2RmNDI3OTBmNjk5MTRkZGU0ZDc5MTIwZDJlNGE5NmI4OWQ4Y2JlNmY","altText":"120_11433442_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11433442_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjM0NzkzfGltYWdlL2pwZWd8YURsa0wyaGlZaTh4TlRBNU1EUTVPVEExT1RjME1nfDYzYTIwNzhiYzFlYTg3YjRjODRiYTE2ZGU1NmVjYjI4OTdlMjZiYjlkYTU3OTY3OTI3MmQ4NDVhY2NhZjZjMGI","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11433442_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MHxpbWFnZS9qcGVnfGFEUTFMMmd4Tmk4eE5UQTRPVGd4TnpJMU5UazJOaTh5TURCZk1URTBNek0wTXpWZlJFVXVhbkJufGVkN2IyZDZiNzZlYjRhZDZjMGM0MGRhZWU5YzNiYzlhNjFiYTkwNzU2ZDZmOGYwNWZlMDVhNTlkZWZlZTZiMjU","altText":"200_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11433435_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MHxpbWFnZS9qcGVnfGFEUTFMMmd4Tmk4eE5UQTRPVGd4TnpJMU5UazJOaTh5TURCZk1URTBNek0wTXpWZlJFVXVhbkJufGVkN2IyZDZiNzZlYjRhZDZjMGM0MGRhZWU5YzNiYzlhNjFiYTkwNzU2ZDZmOGYwNWZlMDVhNTlkZWZlZTZiMjU","altText":"200_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11433435_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ4OTF8aW1hZ2UvanBlZ3xhRFV4TDJoaVpDOHhOVEE0T1RneE5USTFOekV4T0M4eU1EQXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDFmODgwZThkZGI3MTBkNGQ2ZDA3OWNiMzNiMzcyNmY5MjJlM2M5YjZhZTM0MWEwNjhhZDY3YzgyY2FhNDdmNGQ","altText":"2000_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11433435_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkwNzF8aW1hZ2UvanBlZ3xhRGd6TDJoaU15OHhOVEE0T1RneE5UVXhPVEkyTWk4eE5EUXdYekV4TkRNek5ETTFYMFJGTG1wd1p3fDc0YmIzNGJiZDI4NTIzY2FiY2ZjOWU4ZTc3NjAyYTk0YjJiNGQxNmRiMzA1NGFjODFjOTJmODY3NjNjYWU0MGQ","altText":"1440_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11433435_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4ODd8aW1hZ2UvanBlZ3xhRGxqTDJoaE9DOHhOVEE0T1RneE5UZzNPVGN4TUM4eE1qZ3dYekV4TkRNek5ETTFYMFJGTG1wd1p3fDI2NjdjMjAzMDlmMmY4NzVmMGVkN2I2N2VmYmQ0ZTRiYmY2NWZjNmUxYWVmNzIwODdiNzU2N2Q4ZTg3YzZiMGE","altText":"1280_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11433435_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0MTh8aW1hZ2UvanBlZ3xhREV4TDJnMU5DOHhOVEE0T1RneE5qSXdOek01TUM4eE1ESTBYekV4TkRNek5ETTFYMFJGTG1wd1p3fDg2ZTAxNDFmYjM0OGM2MmU0MzcyMGUxMWVhNjBlN2ViZjg3OGM0ZmNkNWU2NTExMzU1Nzc2ZmY2MmVkNGFjZDc","altText":"1024_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11433435_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5NXxpbWFnZS9qcGVnfGFEZ3lMMmcwT1M4eE5UQTRPVGd4TmpVek5UQTNNQzgzTmpoZk1URTBNek0wTXpWZlJFVXVhbkJufDg1ZDZhNzVhODI5NWNiZGM4NTE4N2NmYmY2Y2M1MTcyZjliMjlmOWU4MDkzZDc5M2E1NWQ5NjU3NThiNzIxOWY","altText":"768_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11433435_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDExM3xpbWFnZS9qcGVnfGFHWXlMMmd6WlM4eE5UQTRPVGd4TmpnMk1qYzFNQzgwT0RCZk1URTBNek0wTXpWZlJFVXVhbkJufGZiMjM4ZWZmYjc0NTU1ODljYjg4NmQ2MzBlZDA1NmVhN2I5MmY4YjdhMGQ2YTliOWJjMjE5ZmE3OGUzYTVhYTI","altText":"480_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11433435_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MHxpbWFnZS9qcGVnfGFEUTFMMmd4Tmk4eE5UQTRPVGd4TnpJMU5UazJOaTh5TURCZk1URTBNek0wTXpWZlJFVXVhbkJufGVkN2IyZDZiNzZlYjRhZDZjMGM0MGRhZWU5YzNiYzlhNjFiYTkwNzU2ZDZmOGYwNWZlMDVhNTlkZWZlZTZiMjU","altText":"200_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11433435_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11433435-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI4MHxpbWFnZS9qcGVnfGFERmtMMmczWXk4eE5UQTRPVGd4T0RFd056a3pOQzh4TWpCZk1URTBNek0wTXpWZlJFVXVhbkJufGQwZTllNDgyZTYxNjA3MzlhYWMyZTE2OTdiYTI2MGZlZDBmZTNmOTg2NmQ1N2E1NjU5MTU3MDc0Mzk1MTJmYTI","altText":"120_11433435_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11433435_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzE5OTkzfGltYWdlL2pwZWd8YUdZMkwyaGxOUzh4TlRBNE9UZ3hORFl3TVRjMU9BfDRjMWI0ZDdjMDRkNjgzNGI5YjY0YTM2OGZjMTgyNmRiZTgyYzQwNDU4NDQyZGE5ZTNlZTk1ZWU2MTE0OWNlMjA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11433435_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyfGltYWdlL2pwZWd8YURKaEwyZzRPUzh4TlRBNU1qY3hOREF4TWpjd01pOHlNREJmTVRFME16TTFNRFJmUkVVdWFuQm58N2YwNDAxODA2MDAwNzI5ZjJhODEzNGI3NDdiNDRhYzQxZDUzYTM2NWIxYTg3ODRhMDBmZDU3ODBkOTlhNDY5Mw","altText":"200_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_11433504_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyfGltYWdlL2pwZWd8YURKaEwyZzRPUzh4TlRBNU1qY3hOREF4TWpjd01pOHlNREJmTVRFME16TTFNRFJmUkVVdWFuQm58N2YwNDAxODA2MDAwNzI5ZjJhODEzNGI3NDdiNDRhYzQxZDUzYTM2NWIxYTg3ODRhMDBmZDU3ODBkOTlhNDY5Mw","altText":"200_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_11433504_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEUTBMMmhsT0M4eE5UQTVNamN4TXpNMU56TTBNaTh5TURBd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTNjYmU5MTlhYWY5NWI5MWE1Njc5MTAyMmI3YTI0MmRmZDdmZjc1NmUxMzQ2ODk4NDhhZDQyNWJlMjcxMDVjZQ","altText":"2000_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_11433504_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFETXpMMmhsTlM4eE5UQTVNamN4TXpReU1qZzNPQzh4TkRRd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MmE1ZjMzOTk4OTU5OTE0YzBhMzI2NWY0YjhiYWRjOTJlZmVhMzc2NWUxZDlhN2NiYmUwZmY2YjllNGE5OThhMg","altText":"1440_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_11433504_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjA3NXxpbWFnZS9qcGVnfGFEYzBMMmhsTVM4eE5UQTVNamN4TXpVMU16azFNQzh4TWpnd1h6RXhORE16TlRBMFgwUkZMbXB3Wnd8MTFmYzIwNDAzYjRhZmYwYmE1NTcwOWY0NTJlYmE0Nzg4NWEzNzY5MmRhODNkMjE4NDY2N2I3ZWIwOGVjNGY2OQ","altText":"1280_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_11433504_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTAyN3xpbWFnZS9qcGVnfGFHSTBMMmhrWkM4eE5UQTVNamN4TXpZNE5UQXlNaTh4TURJMFh6RXhORE16TlRBMFgwUkZMbXB3Wnd8N2JiZTk4NDE2MWFkOTgzYTY4YTRjOTIwY2Y4ZTQ5MmE5YzViMzg4NjFmZDNlNTg0NTIxODU3Njc5ZWQ5N2U0Mw","altText":"1024_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_11433504_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDcwMnxpbWFnZS9qcGVnfGFHRTFMMmhrTnk4eE5UQTVNamN4TXpneE5qQTVOQzgzTmpoZk1URTBNek0xTURSZlJFVXVhbkJufGEyMDA3MzFmZDdkNDI5YjliMjE1MDYwZTEzYzllMzNmMTRjZTE5ZmEzMGIyYzI5YTgzYzA2OWQ4NjdmZTMwMTA","altText":"768_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_11433504_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQwNXxpbWFnZS9qcGVnfGFHVTJMMmhrTXk4eE5UQTVNamN4TXprME56RTJOaTgwT0RCZk1URTBNek0xTURSZlJFVXVhbkJufDIzMDk4MGM0MDliOWQ0YzA0YWY4OWEwZDY4ZGJmMDMwMTI2MjUwYWM4NzM4MGY3YTZhZTRhN2FkY2NjOTUyZTA","altText":"480_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_11433504_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyfGltYWdlL2pwZWd8YURKaEwyZzRPUzh4TlRBNU1qY3hOREF4TWpjd01pOHlNREJmTVRFME16TTFNRFJmUkVVdWFuQm58N2YwNDAxODA2MDAwNzI5ZjJhODEzNGI3NDdiNDRhYzQxZDUzYTM2NWIxYTg3ODRhMDBmZDU3ODBkOTlhNDY5Mw","altText":"200_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_11433504_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11433504-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURsaEwyZzNaUzh4TlRBNU1qY3hORE0wTURNNE1pOHhNakJmTVRFME16TTFNRFJmUkVVdWFuQm58YjZiMTVmZTVhOGZmZTMwOTg1YTUyOTg3NjEyZDY0ZmU5MjQzZTc5YzU3N2NkMjAwODhlZjEzNDBiNGRiNzkxYw","altText":"120_11433504_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_11433504_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjY0MTZ8aW1hZ2UvanBlZ3xhR1F6TDJobU1pOHhOVEE1TWpjeE16QXlPVFkyTWd8NjE1YzFkZDgyNjYyMjA3OGE4OGE4ZWMyOTUyOTVhMjA1ZmQ3ZWMyYzM5YzBlZTU2OGIyNGEyMTI4MmIyNDYwYg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"11433504_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURrMEwyaGxaaTh4TlRBNU1UVTROREUzTWpBMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3wwYzE1M2FiNjdjYzRhNWFjMDFiNDViZjc0Nzc2ZjcxM2JmOGI2Nzk5OGNhMGVjOGMzNWYyZjE3N2QwNDQwMTRl","altText":"2000_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdFekwyaG1OUzh4TlRBNU1UVTRORE13TXpFek5DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYzQ3NWZkYzk1YjU2OGQ3ZTNjNTI1YzdkZWE3NGY2NzQ3ODBiZDc5OGJjOTA1Y2JkNDQyZWI0OTJjYTBlZTRl","altText":"1440_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZeUwyaG1PUzh4TlRBNU1UVTRORFF6TkRJd05pOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3xkYjA3Y2E5YTgwNzdjMTc0MWM1NDlhYmY1ZGU4MDdkMzc4ODNjZjk5NTc0NTc1ODE3NjU3ODkwYjVkZDI5NGMz","altText":"1280_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURJeEwyaG1aQzh4TlRBNU1UVTRORFUyTlRJM09DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTVOVGN3TURBeE1EQmlObDlFUlM1cWNHY3w0NjkzNzc2M2M3MmJlNDhhYWQ2N2NhN2EzMTA1ZDA2MzNhNWE4OTUyMjM2MmQ2ZTFmMzkyZjlhOWE0OTQ1MGNi","altText":"1024_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdOa0wyaG1aaTh4TlRBNU1UVTRORFl6TURneE5DODNOamhmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZTJlODFmNjZiMjUyN2MwZmQ1MTE3NzQ0ZGVhYjViNDdhYTQxZmVjODVlZTE1ZTgyZmZlYmEzYzI0NmJiNjY","altText":"768_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURCbEwyaG1ZeTh4TlRBNU1UVTRORGMyTVRnNE5pODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NzU4YmUzZWNhNWIyMjZmYzJiM2EwZDFmNjIyMjNmOWM4YjIwOTk5OGFlNGQxNDU4MjU4Yzc1NTczMDVmYTY","altText":"480_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDB8aW1hZ2UvanBlZ3xhRFJtTDJobU9DOHhOVEE1TVRVNE5EZzVNamsxT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ0NTE2YmYxMjAwNTM2OWU3MDcyNmNkYmFiMThhYzRhMzBiNjg5MGVlMzhmYjhhOTZmNWZlM2M0MzMzYjVlZg","altText":"200_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDd8aW1hZ2UvanBlZ3xhR00wTDJoaE15OHhOVEE1TVRVNE5USXlNRFl6T0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MzEyYzI1ZThjNWJjYTM1ZDBjNmE2MjQxNTYzYWQ4NmQ4OTU4MDc4NzZmMzlkZDIwZjU1MzI4OTUwNzAxODY2Zg","altText":"120_020000190002d957000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDI1fGltYWdlL2pwZWd8YURVNUwyZzVaQzh4TlRBNU1UVTRNemcwTkRNNE1nfGU0MjUwMGI5MmVlMmE5MWE5ZWRkZTQyNzVkYmIwZDQ3Y2QzNjRhOGI3ZjhhYzM4Yjk2ZWFmOWYwMTQ4YWUzMWM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2201-1306","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2201-1306","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966413946","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60533804","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0009.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaFppOW9Oamt2TVRBME1qa3pPVFk1TkRJNE56Z3VjRzVufGQxYzRlMjA4YmIyM2RmZDM2NWFmN2I2NWVhMmY5N2M2MWU5NGE2Mjk4NWUyM2ZiMWE4YWYzMTIxOTE4OTI2MDE","altText":"yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2201-1306
3-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; yellow
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.