[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2216-1301","name":"3-conductor through terminal block; with push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2216-1301","description":"<h2>Through terminal block, 2216 Series, push-button</h2><br/><br/>This through terminal block (item number 2216-1301) is designed to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 76 A. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Dimensions: 12 x 91.8 x 43.7 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and three clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODMzNzh8aW1hZ2UvanBlZ3xhRGRrTDJnek15OHhOVEEyTmpVeU16ZzJNVEF5TWd8ZTIwMDFlOGU2ZmUwMGE1OWViNzEwNTFjMjA1Y2ExMGJmOTk1OGY5ZjZiNWFjYTNhNzc4NmIzYTlkOWZhODczYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEQTRMMmd6TXk4eE5UQTJOalV5TkRjM09EVXlOaTh4TkRRd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8MzdmMTQxMTlkZWRhZjMxNjJlYmZmOGE3ZGI0MjMxZGM1ZTI0ZDhiODMzMzBlNWVhZGUwOTdmMjI4ODA1MWMwMQ","altText":"1440_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFHUTRMMmd6T1M4eE5UQTJOalV5TkRrM05URXpOQzh4TWpnd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYyMDY1ZjU2OGJjMDc4MDc5NjRkMDkzOWYxZWIwZTZkZTJlY2VjMDNmOTkxOTkyOWE1OWQyMmU2Zjc4ZmJjMg","altText":"1280_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM2OXxpbWFnZS9qcGVnfGFEVTBMMmc0T0M4eE5UQTJOalV5TlRFM01UYzBNaTh4TURJMFh6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8N2NjZmVkYzk5NDUyMjczY2ZhMjJlMDQxMTNkNjcxZmIyY2Y4OTk4ZWIzNzUxNDc1OTI3ODc2ZmZiMzY3NzM1OQ","altText":"1024_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4N3xpbWFnZS9qcGVnfGFERXhMMmc0Wmk4eE5UQTJOalV5TlRNMk9ETTFNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXpNR0V6T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwMGFjZDcwYzNlZGM0N2IyOTE2NzNlNDlmM2I5ZjlhZjM2ZWU4OGUwNWRmZjE2ZTEwMTc2YTY2YTMwNjdlY2Nm","altText":"768_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUyN3xpbWFnZS9qcGVnfGFEaGlMMmc1TlM4eE5UQTJOalV5TlRVek1qRTVNQzgwT0RCZk1ESXdNREF3TW1Rd01EQXpNR0V6T1RBd01ERXdNR0kyWDBSRkxtcHdad3xhZjhjYjFlNDYzYzQxNmNkNmFmZjQ3OGMyMTc5NjEwMThiZGMyOTdiMDRjYjdiOGViZjk4NGMxYzYzNzdjNGE2","altText":"480_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg1fGltYWdlL2pwZWd8YURKaUwyaGxaUzh4TlRBMk5qVXlOakF5TXpjeE1DOHhNakJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlOWNkNDk2N2YwMmE0YjBjYzlhM2Q3Zjk4YjdmYTExMDNmYzJmNWUwYzMzNzE2ZjNhMDhhNjEwOGUxODBiM2Y","altText":"120_0200002d00030a39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEQTRMMmd6TXk4eE5UQTJOalV5TkRjM09EVXlOaTh4TkRRd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8MzdmMTQxMTlkZWRhZjMxNjJlYmZmOGE3ZGI0MjMxZGM1ZTI0ZDhiODMzMzBlNWVhZGUwOTdmMjI4ODA1MWMwMQ","altText":"1440_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFHUTRMMmd6T1M4eE5UQTJOalV5TkRrM05URXpOQzh4TWpnd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYyMDY1ZjU2OGJjMDc4MDc5NjRkMDkzOWYxZWIwZTZkZTJlY2VjMDNmOTkxOTkyOWE1OWQyMmU2Zjc4ZmJjMg","altText":"1280_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM2OXxpbWFnZS9qcGVnfGFEVTBMMmc0T0M4eE5UQTJOalV5TlRFM01UYzBNaTh4TURJMFh6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8N2NjZmVkYzk5NDUyMjczY2ZhMjJlMDQxMTNkNjcxZmIyY2Y4OTk4ZWIzNzUxNDc1OTI3ODc2ZmZiMzY3NzM1OQ","altText":"1024_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4N3xpbWFnZS9qcGVnfGFERXhMMmc0Wmk4eE5UQTJOalV5TlRNMk9ETTFNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXpNR0V6T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwMGFjZDcwYzNlZGM0N2IyOTE2NzNlNDlmM2I5ZjlhZjM2ZWU4OGUwNWRmZjE2ZTEwMTc2YTY2YTMwNjdlY2Nm","altText":"768_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUyN3xpbWFnZS9qcGVnfGFEaGlMMmc1TlM4eE5UQTJOalV5TlRVek1qRTVNQzgwT0RCZk1ESXdNREF3TW1Rd01EQXpNR0V6T1RBd01ERXdNR0kyWDBSRkxtcHdad3xhZjhjYjFlNDYzYzQxNmNkNmFmZjQ3OGMyMTc5NjEwMThiZGMyOTdiMDRjYjdiOGViZjk4NGMxYzYzNzdjNGE2","altText":"480_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg1fGltYWdlL2pwZWd8YURKaUwyaGxaUzh4TlRBMk5qVXlOakF5TXpjeE1DOHhNakJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlOWNkNDk2N2YwMmE0YjBjYzlhM2Q3Zjk4YjdmYTExMDNmYzJmNWUwYzMzNzE2ZjNhMDhhNjEwOGUxODBiM2Y","altText":"120_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODMzNzh8aW1hZ2UvanBlZ3xhRGRrTDJnek15OHhOVEEyTmpVeU16ZzJNVEF5TWd8ZTIwMDFlOGU2ZmUwMGE1OWViNzEwNTFjMjA1Y2ExMGJmOTk1OGY5ZjZiNWFjYTNhNzc4NmIzYTlkOWZhODczYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2fGltYWdlL2pwZWd8YURBM0wyaGxZUzh4TlRBM01EazBOakUyTkRjMk5pOHlNREJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4OTJmMjg1M2UxZjRiYTFiZjNjZmRlZmNhMzFlMWUyNDM0NDY0YzRjNzY1ODNjMzU2YmE3NDcyMjJhMzU0MWI","altText":"200_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2fGltYWdlL2pwZWd8YURBM0wyaGxZUzh4TlRBM01EazBOakUyTkRjMk5pOHlNREJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4OTJmMjg1M2UxZjRiYTFiZjNjZmRlZmNhMzFlMWUyNDM0NDY0YzRjNzY1ODNjMzU2YmE3NDcyMjJhMzU0MWI","altText":"200_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHUTVMMmc0TXk4eE5UQTNNRGswTlRJNE1EQXpNQzh4TkRRd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8MjFkZjNhMDcwODJiOTliZWM4ZjQxYTdlN2RiYzRiZTliNDc1MDk5YmYzMDdhZDJhYzc5MjQzNmE5M2YxMWExNg","altText":"1440_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFETmtMMmc0WkM4eE5UQTNNRGswTlRVd09UUXdOaTh4TWpnd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmU3YWQwN2U2M2MxMzc5ZjY1YWM1NzE2OGU1MjNlYmIyYmJiN2FkZDIwMDc2MTFjYzYzNDhiYTE1YzhmNTM0ZA","altText":"1280_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFEWTJMMmc1TVM4eE5UQTNNRGswTlRZM016STBOaTh4TURJMFh6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8OWE1YjVkZDIzMzc2ZmY5YzQ3NjhhNmQzMTYxNmQ1NWZkNWJhNzBlMzMxZTJlZTI2MmI5NjQ2ZWYwOTE2ODM0Yg","altText":"1024_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHTmpMMmc1Tnk4eE5UQTNNRGswTlRnek56QTROaTgzTmpoZk1ESXdNREF3TW1Rd01EQXpNR00zTXpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZjE2NzgwOTRjZjcxNWRjMTYzNDA3NWNjOGE4NTRlYjE3MDNjZWVlYjQzY2EwYWE2NGZhZGQ5NzIwY2VjMzNh","altText":"768_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY5MXxpbWFnZS9qcGVnfGFEUTRMMmhsTmk4eE5UQTNNRGswTmpBek16WTVOQzgwT0RCZk1ESXdNREF3TW1Rd01EQXpNR00zTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4YzkwYTI2MTgzMmMzZmFlMmQzNjZmNzkxN2UyZWM1ZTE0NTlhYTQ0MWExZGYwOThiYjEyN2I0M2QxNjM0MGY3","altText":"480_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2fGltYWdlL2pwZWd8YURBM0wyaGxZUzh4TlRBM01EazBOakUyTkRjMk5pOHlNREJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4OTJmMjg1M2UxZjRiYTFiZjNjZmRlZmNhMzFlMWUyNDM0NDY0YzRjNzY1ODNjMzU2YmE3NDcyMjJhMzU0MWI","altText":"200_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM2fGltYWdlL2pwZWd8YURrM0wyaG1OQzh4TlRBM01EazBOalE1TWpRME5pOHhNakJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDhjM2I4ZGFjMmE1ZGUwMzU4NzdhZTNlZTJkNzliMTYyMWY1YWI5YWU3MmQwOGUxZDc1YWY3MzVmNzFhM2FhOTY","altText":"120_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTk4MHxpbWFnZS9qcGVnfGFERTRMMmd4Tmk4eE5UQTNNRGswTkRFek16RTFNQXxhZjU3YTc2YzNmZDJlZmIxYmZiOWY4ZTI2N2U5NDgyOTQ4MzBjMTRiNDg3OTU4ODRkOGY1ODhmOGFjYzhkNjhl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHVTFMMmcxTUM4eE5USXhNREF6TXprek9EUTJNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NTdmM2NhMGM4ODhiNTJiNTFkOWQ3NzI2M2NiZTRmMGY0OGQ1ZmQ2MGZhYzhhZTM0NDYxMWRkZTdhYjJlNGZjMQ","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEWTVMMmd3TWk4eE5USXhNREF6TkRFek5UQTNNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJkZTNmMDAxZmMzMmU5NWEwMDg1M2Q4MDQ1Y2JhODg1ZDFhYWRkZmIxMzNmODc5MThlYTk1ZDM4YTAyNWFiZA","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFESTFMMmd3T0M4eE5USXhNREF6TkRRMk1qYzFNQzh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkNDMzMmQ5MzMwZDFiNjk3NWZlNGVlNzIzMDc0NTBjNmE0MGYzYTcyMGYxMzdhZThhZDEwNzg2ZDMwYjJjYw","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHVXpMMmd3WlM4eE5USXhNREF6TkRZMU9UTTFPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w1MGRjNDQ0ZjRlNmE1NTgxNjMzZTJjYzJjYjQ5OTQ0N2U2ZjkyNDQ0NzQ3NzMzOTNhN2MwNmIwOTY5ZTViNjYw","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdJMUwyZ3hNaTh4TlRJeE1EQXpORGM1TURRek1DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDEyZDFiN2YxMzEwNzg3OWNhM2UxZTczNzk4NDI0ODY0NzRlM2MwZjZjNTliYjg2MTU3N2EzMjI1OWVmNWY3ZDA","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YURoaEwyZzNZaTh4TlRJeE1EQXpOVGN3Tnprek5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg1Y2I4ZmMyMGZmMmQyMjMxNmViMjI5Njc4YWE0YzVlZjVjZjM5YTE2ZGY5ZjdmMjEyMTNmYTdhNjFkNzFhY2Q","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHUTRMMmcyTkM4eE5USXhNREF6TXpNNE1UUXdOZ3xmYWU3MjJmNjFkNWNkYThmOTg0NDRiNzI4NjkzZmU3M2U3ZmQxNGQyZGFkZDllYWU4NWNmNmI2N2E4ZGM3YzE4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmd5WXk4eE5UQTJOalV5TkRVNE1Ua3hPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjY1NjEzMmVmZDBkMWNhODFhNzEwMjAyZTRiYTY5NzA5NmZkNzAxMjM0YjRmNjNmYWM1YmUyY2MyYWQ3YjBkNQ","altText":"2000_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFEQTRMMmd6TXk4eE5UQTJOalV5TkRjM09EVXlOaTh4TkRRd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8MzdmMTQxMTlkZWRhZjMxNjJlYmZmOGE3ZGI0MjMxZGM1ZTI0ZDhiODMzMzBlNWVhZGUwOTdmMjI4ODA1MWMwMQ","altText":"1440_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU0MHxpbWFnZS9qcGVnfGFHUTRMMmd6T1M4eE5UQTJOalV5TkRrM05URXpOQzh4TWpnd1h6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYyMDY1ZjU2OGJjMDc4MDc5NjRkMDkzOWYxZWIwZTZkZTJlY2VjMDNmOTkxOTkyOWE1OWQyMmU2Zjc4ZmJjMg","altText":"1280_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM2OXxpbWFnZS9qcGVnfGFEVTBMMmc0T0M4eE5UQTJOalV5TlRFM01UYzBNaTh4TURJMFh6QXlNREF3TURKa01EQXdNekJoTXprd01EQXhNREJpTmw5RVJTNXFjR2N8N2NjZmVkYzk5NDUyMjczY2ZhMjJlMDQxMTNkNjcxZmIyY2Y4OTk4ZWIzNzUxNDc1OTI3ODc2ZmZiMzY3NzM1OQ","altText":"1024_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4N3xpbWFnZS9qcGVnfGFERXhMMmc0Wmk4eE5UQTJOalV5TlRNMk9ETTFNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXpNR0V6T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwMGFjZDcwYzNlZGM0N2IyOTE2NzNlNDlmM2I5ZjlhZjM2ZWU4OGUwNWRmZjE2ZTEwMTc2YTY2YTMwNjdlY2Nm","altText":"768_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUyN3xpbWFnZS9qcGVnfGFEaGlMMmc1TlM4eE5UQTJOalV5TlRVek1qRTVNQzgwT0RCZk1ESXdNREF3TW1Rd01EQXpNR0V6T1RBd01ERXdNR0kyWDBSRkxtcHdad3xhZjhjYjFlNDYzYzQxNmNkNmFmZjQ3OGMyMTc5NjEwMThiZGMyOTdiMDRjYjdiOGViZjk4NGMxYzYzNzdjNGE2","altText":"480_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdZekwyZzVPQzh4TlRBMk5qVXlOVFl6TURRNU5DOHlNREJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkM2EwZmRkYWFlODRjZTU5OWNiZmM4M2MxOTk2OGYyN2MwMTMzYzYxMGJkNjFlOTAzY2VmMzJkZDJmOGU5ODM","altText":"200_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d00030a39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg1fGltYWdlL2pwZWd8YURKaUwyaGxaUzh4TlRBMk5qVXlOakF5TXpjeE1DOHhNakJmTURJd01EQXdNbVF3TURBek1HRXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlOWNkNDk2N2YwMmE0YjBjYzlhM2Q3Zjk4YjdmYTExMDNmYzJmNWUwYzMzNzE2ZjNhMDhhNjEwOGUxODBiM2Y","altText":"120_0200002d00030a39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODMzNzh8aW1hZ2UvanBlZ3xhRGRrTDJnek15OHhOVEEyTmpVeU16ZzJNVEF5TWd8ZTIwMDFlOGU2ZmUwMGE1OWViNzEwNTFjMjA1Y2ExMGJmOTk1OGY5ZjZiNWFjYTNhNzc4NmIzYTlkOWZhODczYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002d00030a39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2fGltYWdlL2pwZWd8YURBM0wyaGxZUzh4TlRBM01EazBOakUyTkRjMk5pOHlNREJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4OTJmMjg1M2UxZjRiYTFiZjNjZmRlZmNhMzFlMWUyNDM0NDY0YzRjNzY1ODNjMzU2YmE3NDcyMjJhMzU0MWI","altText":"200_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2fGltYWdlL2pwZWd8YURBM0wyaGxZUzh4TlRBM01EazBOakUyTkRjMk5pOHlNREJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4OTJmMjg1M2UxZjRiYTFiZjNjZmRlZmNhMzFlMWUyNDM0NDY0YzRjNzY1ODNjMzU2YmE3NDcyMjJhMzU0MWI","altText":"200_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHWTFMMmd6TVM4eE5UQTNNRGswTkRrNE5URXhPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njg0ZmE5YTc2YWY5NDViNDAwNDk0YjY5NzRkZGNiMDhlOWQ3YWNlNjc5MjBhMWQ2MDRlOGJiYzA4ZjliODI1Yw","altText":"2000_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHUTVMMmc0TXk4eE5UQTNNRGswTlRJNE1EQXpNQzh4TkRRd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8MjFkZjNhMDcwODJiOTliZWM4ZjQxYTdlN2RiYzRiZTliNDc1MDk5YmYzMDdhZDJhYzc5MjQzNmE5M2YxMWExNg","altText":"1440_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFETmtMMmc0WkM4eE5UQTNNRGswTlRVd09UUXdOaTh4TWpnd1h6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmU3YWQwN2U2M2MxMzc5ZjY1YWM1NzE2OGU1MjNlYmIyYmJiN2FkZDIwMDc2MTFjYzYzNDhiYTE1YzhmNTM0ZA","altText":"1280_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFEWTJMMmc1TVM4eE5UQTNNRGswTlRZM016STBOaTh4TURJMFh6QXlNREF3TURKa01EQXdNekJqTnpNd01EQXhNREJpTmw5RVJTNXFjR2N8OWE1YjVkZDIzMzc2ZmY5YzQ3NjhhNmQzMTYxNmQ1NWZkNWJhNzBlMzMxZTJlZTI2MmI5NjQ2ZWYwOTE2ODM0Yg","altText":"1024_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzN3xpbWFnZS9qcGVnfGFHTmpMMmc1Tnk4eE5UQTNNRGswTlRnek56QTROaTgzTmpoZk1ESXdNREF3TW1Rd01EQXpNR00zTXpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZjE2NzgwOTRjZjcxNWRjMTYzNDA3NWNjOGE4NTRlYjE3MDNjZWVlYjQzY2EwYWE2NGZhZGQ5NzIwY2VjMzNh","altText":"768_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY5MXxpbWFnZS9qcGVnfGFEUTRMMmhsTmk4eE5UQTNNRGswTmpBek16WTVOQzgwT0RCZk1ESXdNREF3TW1Rd01EQXpNR00zTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4YzkwYTI2MTgzMmMzZmFlMmQzNjZmNzkxN2UyZWM1ZTE0NTlhYTQ0MWExZGYwOThiYjEyN2I0M2QxNjM0MGY3","altText":"480_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2fGltYWdlL2pwZWd8YURBM0wyaGxZUzh4TlRBM01EazBOakUyTkRjMk5pOHlNREJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDI4OTJmMjg1M2UxZjRiYTFiZjNjZmRlZmNhMzFlMWUyNDM0NDY0YzRjNzY1ODNjMzU2YmE3NDcyMjJhMzU0MWI","altText":"200_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d00030c73000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM2fGltYWdlL2pwZWd8YURrM0wyaG1OQzh4TlRBM01EazBOalE1TWpRME5pOHhNakJmTURJd01EQXdNbVF3TURBek1HTTNNekF3TURFd01HSTJYMFJGTG1wd1p3fDhjM2I4ZGFjMmE1ZGUwMzU4NzdhZTNlZTJkNzliMTYyMWY1YWI5YWU3MmQwOGUxZDc1YWY3MzVmNzFhM2FhOTY","altText":"120_0200002d00030c73000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTk4MHxpbWFnZS9qcGVnfGFERTRMMmd4Tmk4eE5UQTNNRGswTkRFek16RTFNQXxhZjU3YTc2YzNmZDJlZmIxYmZiOWY4ZTI2N2U5NDgyOTQ4MzBjMTRiNDg3OTU4ODRkOGY1ODhmOGFjYzhkNjhl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200002d00030c73000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHRTBMMmcxTkM4eE5USXhNREF6TXpnd056TTVNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlZjdiNjI3NTQyZTViNjBkZWM5MDQ3ODAxZjgxNjBiYzc5ZTRlMWJhMTVhMDkzNWJiYjQ5MjdkNTA2NGZiNA","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFHVTFMMmcxTUM4eE5USXhNREF6TXprek9EUTJNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NTdmM2NhMGM4ODhiNTJiNTFkOWQ3NzI2M2NiZTRmMGY0OGQ1ZmQ2MGZhYzhhZTM0NDYxMWRkZTdhYjJlNGZjMQ","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEWTVMMmd3TWk4eE5USXhNREF6TkRFek5UQTNNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJkZTNmMDAxZmMzMmU5NWEwMDg1M2Q4MDQ1Y2JhODg1ZDFhYWRkZmIxMzNmODc5MThlYTk1ZDM4YTAyNWFiZA","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFESTFMMmd3T0M4eE5USXhNREF6TkRRMk1qYzFNQzh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkNDMzMmQ5MzMwZDFiNjk3NWZlNGVlNzIzMDc0NTBjNmE0MGYzYTcyMGYxMzdhZThhZDEwNzg2ZDMwYjJjYw","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHVXpMMmd3WlM4eE5USXhNREF6TkRZMU9UTTFPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w1MGRjNDQ0ZjRlNmE1NTgxNjMzZTJjYzJjYjQ5OTQ0N2U2ZjkyNDQ0NzQ3NzMzOTNhN2MwNmIwOTY5ZTViNjYw","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdJMUwyZ3hNaTh4TlRJeE1EQXpORGM1TURRek1DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDEyZDFiN2YxMzEwNzg3OWNhM2UxZTczNzk4NDI0ODY0NzRlM2MwZjZjNTliYjg2MTU3N2EzMjI1OWVmNWY3ZDA","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YURKbUwyZzJOQzh4TlRJeE1EQXpOVEExTWpVM05DOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3NDM4NTIwNTRkOTdjZThhOTg0YzcwZDU0NjEyNGEzNTkxNjczYzA4ZDFmZDRiZTAyZTExYmNkNzlhY2Y5MDc","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YURoaEwyZzNZaTh4TlRJeE1EQXpOVGN3Tnprek5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDg1Y2I4ZmMyMGZmMmQyMjMxNmViMjI5Njc4YWE0YzVlZjVjZjM5YTE2ZGY5ZjdmMjEyMTNmYTdhNjFkNzFhY2Q","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHUTRMMmcyTkM4eE5USXhNREF6TXpNNE1UUXdOZ3xmYWU3MjJmNjFkNWNkYThmOTg0NDRiNzI4NjkzZmU3M2U3ZmQxNGQyZGFkZDllYWU4NWNmNmI2N2E4ZGM3YzE4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2216-1301","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2216-1301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2216-1301"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143732789","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":1527804000000,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; with push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60364960","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2216-1301
3-conductor through terminal block; with push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.