MCS MIDI Classic Item no. 232-269THT female header; angled; Pin spacing 5.08 mm; 9-pole; 0.6 x 1.0 mm solder pin; orange1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 1.5 mmDistance to first solder pin: 2.2 mm2- to 3-pole female connectors – one latch onlyColor: