MCS MIDI Classic Item no. 232-770THT female header; straight; Pin spacing 7.62 mm; 10-pole; 0.6 x 1.0 mm solder pin; orange1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5.08 mm + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: Product picture differs from the item.