[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"233-203","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 3-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/233-203","description":"<h2>PCB terminal block, 233 Series, 30 °conductor entry to board</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 233-203). You can rely on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 160 V and a rated current of 6 A. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our trusted universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 9.8 x 19.5 x 13.9 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 0.5 mm². It features one level and three clamping points that you can use to connect three potentials / 3 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. Insert the conductor at a 30° angle.. The solder pins, which are 0.5 x 0.75 mm in cross-section and 4 mm long, are set out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjIyODV8aW1hZ2UvanBlZ3xhR1U0TDJnd1pTOHhOVEEyTXpVek5qTTJPVFk1TkF8NWRhZmY3OTkyMmZlZTBhNDVlMmYyYzk1MzU4YTU0YzVlNGZhM2U1YWZmNjhhNjY1ZjJmMmZmNDc1YTcxMDFhMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHUXpMMmczTkM4eE5UQTJNelV6TnpJeU1UWTJNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8YzI4OWY5ODQ0Y2Y1MjVkOWViN2Q5YTViODlhOTFiYTM1MjRkYTE2NTg2YjE0NWY2YmVjOWUyNjA2YjM5NWFlMQ","altText":"1440_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHWmlMMmczWWk4eE5UQTJNelV6TnpRMU1UQXpPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA3NzI1MTcyN2Y3NTNiNTY5NDZhYjc4MTNjODU3ZDFjOTYxZWYwOGRhMjhlYWIwY2Y3NGU2OWExMzNlNjczMg","altText":"1280_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFESXlMMmc0TXk4eE5UQTJNelV6TnpZNE1EUXhOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8OTY2ZDIzYjI5ZTJlOGVlMWFmZjg1YjhlMzQ2NTIwOTE1NmFmZmFkNWEwYzJiMGU5ZTQ1OTBiYjA3YWUzMjJmNg","altText":"1024_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxMHxpbWFnZS9qcGVnfGFEZzJMMmc0WXk4eE5UQTJNelV6Tnprd09UYzVNQzgzTmpoZk1ESXdNREF3TURZd01EQXhZV1F4TmpBd01ETXdNR0kyWDBSRkxtcHdad3w1OTdkYjlhYTc3YWRiMTUzMTkxMTYyMGM1MjE3YzQyNjE1YmM1ZDY1NjVkYjFlZGNmMjk5NmRjZmI2YTAwNjYy","altText":"768_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwMXxpbWFnZS9qcGVnfGFHTXhMMmhrWlM4eE5UQTJNelV6T0RJek56UTNNQzgwT0RCZk1ESXdNREF3TURZd01EQXhZV1F4TmpBd01ETXdNR0kyWDBSRkxtcHdad3w5NjNmNDU2YzQ4OGM5ODViZGQ5ODYxMGJlMzkzNDU2YTFhYmM5ZTVlNDM4YjMyMzM4NjExYzM2YzgwNDg2ZTcw","altText":"480_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURZMEwyaGlaUzh4TlRBMk16VXpPVEF5TXprd01pOHhNakJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDgwNzU4ZjhmMzRkNjk1ZTcwMTY3ZWMzMjc3YWQ0OTE4ZjljODJjNzRhNDVkMDlhYmNmNWFiOWUwMTRlNTI2ZTM","altText":"120_020000060001ad16000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHUXpMMmczTkM4eE5UQTJNelV6TnpJeU1UWTJNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8YzI4OWY5ODQ0Y2Y1MjVkOWViN2Q5YTViODlhOTFiYTM1MjRkYTE2NTg2YjE0NWY2YmVjOWUyNjA2YjM5NWFlMQ","altText":"1440_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHWmlMMmczWWk4eE5UQTJNelV6TnpRMU1UQXpPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA3NzI1MTcyN2Y3NTNiNTY5NDZhYjc4MTNjODU3ZDFjOTYxZWYwOGRhMjhlYWIwY2Y3NGU2OWExMzNlNjczMg","altText":"1280_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFESXlMMmc0TXk4eE5UQTJNelV6TnpZNE1EUXhOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8OTY2ZDIzYjI5ZTJlOGVlMWFmZjg1YjhlMzQ2NTIwOTE1NmFmZmFkNWEwYzJiMGU5ZTQ1OTBiYjA3YWUzMjJmNg","altText":"1024_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxMHxpbWFnZS9qcGVnfGFEZzJMMmc0WXk4eE5UQTJNelV6Tnprd09UYzVNQzgzTmpoZk1ESXdNREF3TURZd01EQXhZV1F4TmpBd01ETXdNR0kyWDBSRkxtcHdad3w1OTdkYjlhYTc3YWRiMTUzMTkxMTYyMGM1MjE3YzQyNjE1YmM1ZDY1NjVkYjFlZGNmMjk5NmRjZmI2YTAwNjYy","altText":"768_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwMXxpbWFnZS9qcGVnfGFHTXhMMmhrWlM4eE5UQTJNelV6T0RJek56UTNNQzgwT0RCZk1ESXdNREF3TURZd01EQXhZV1F4TmpBd01ETXdNR0kyWDBSRkxtcHdad3w5NjNmNDU2YzQ4OGM5ODViZGQ5ODYxMGJlMzkzNDU2YTFhYmM5ZTVlNDM4YjMyMzM4NjExYzM2YzgwNDg2ZTcw","altText":"480_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURZMEwyaGlaUzh4TlRBMk16VXpPVEF5TXprd01pOHhNakJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDgwNzU4ZjhmMzRkNjk1ZTcwMTY3ZWMzMjc3YWQ0OTE4ZjljODJjNzRhNDVkMDlhYmNmNWFiOWUwMTRlNTI2ZTM","altText":"120_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjIyODV8aW1hZ2UvanBlZ3xhR1U0TDJnd1pTOHhOVEEyTXpVek5qTTJPVFk1TkF8NWRhZmY3OTkyMmZlZTBhNDVlMmYyYzk1MzU4YTU0YzVlNGZhM2U1YWZmNjhhNjY1ZjJmMmZmNDc1YTcxMDFhMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEUXhMMmd3TlM4eE5UQTNOemcxTmpnM01EUXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU3NTMzNGNiMjU4N2Q4NjdjYzUyOTk1MmQ3NWUxMGRmZWRhMmEzM2ZkMjU5YzU5MGI4ZjIwNmI0OWExMjhhNg","altText":"1440_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFETm1MMmd3T0M4eE5UQTNOemcxTmprek5UazJOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTA0YjI4NTAxYmFiNDlhODM4OTY5MzM0ZWExM2M1ODNlYjlmNzFkZTljZTE5NWFlMGIxZmEzMGNjYzg1YTYzZA","altText":"1280_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHWmpMMmcxTWk4eE5UQTNOemcxTnpBd01UVXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk5NjAyNTU4ZmI3ZmQyNzFlYjRiZjUxYzdjNjY2YWE1NmM5ODkyMjViOGJjZjBhOTI1NzIyMjkzNDhhMjY5NA","altText":"1024_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNOemcxTnpBMk56QXpPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYwMGQ4OGRmOWYxY2RiOWMzNjRjNzQ5NGNlYzQ3MTAyNThkZGUzZjIxYjA4M2M3NTZlZjM3YWE1ZDE1ZTE2","altText":"768_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk4MHxpbWFnZS9qcGVnfGFEWTVMMmcxTnk4eE5UQTNOemcxTnpFNU9ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMzBmNTUyMDU1NTdlZTRiZGRlZWQ1YTJmYmY3ZjExY2I0YTk3OTM3ZTMyYmRlZjVkNWZhOWRlNTg3ZTlmMzIz","altText":"480_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0fGltYWdlL2pwZWd8YURBM0wyZzJPQzh4TlRBM056ZzFOelkxTmpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmOWU1YjQ2MGU1MTBiNTQ0NDM4MjQ3ZjdiM2U5OWNlYzAzNDZiYjJjODZlMzM4ODk3ODA4MTAyN2RkZmUxZDY","altText":"120_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcxNjJ8aW1hZ2UvanBlZ3xhREJrTDJnd09TOHhOVEEzTnpnMU5qUXhNVFkzT0F8MmJiY2QwZWJhNmJmYTU4NmJhZjVmYmU2ZmI2OGIyZDc0OTBmNDgwOTY5NDYwYWYxNDAyMjMzNWJkZjEyNjJmMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURjMkwyaGlPUzh4TlRBMk9EWXdNamMyTVRJME5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZGEzZDU4YTczYzgxMDEyMTgwZWEyNDA5NGQ5N2MzOGNiMzliYTExNmVkMjViOWFhMmU3NzdhNWQ5NWZiM2Q","altText":"200_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURjMkwyaGlPUzh4TlRBMk9EWXdNamMyTVRJME5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZGEzZDU4YTczYzgxMDEyMTgwZWEyNDA5NGQ5N2MzOGNiMzliYTExNmVkMjViOWFhMmU3NzdhNWQ5NWZiM2Q","altText":"200_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFEZzJMMmcxTWk4eE5UQTJPRFl3TVRneE1EazNOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdmNDU2MzRkNzdjZWI5ZDM0MzA2ODM4ZWFjNWIwOTU1NGRjN2U5MGQ0ZDFmZjc3YTYyOWY5NzNhZTYzOTk3Mg","altText":"1440_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHVm1MMmhoTUM4eE5UQTJPRFl3TWpBd056VTRNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmMDlhM2EzNTNlMjY2OGE2MmM5Y2NkNmNhYjUzNzE5M2VjMTliNDJkMjNiMmI1OTRlM2MxMmE5MmZmMTUxOA","altText":"1280_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTMzM3xpbWFnZS9qcGVnfGFESTNMMmhoWWk4eE5UQTJPRFl3TWpNd01qUTVOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8YjY2ZjQwYjEwNmNjZTgwYzQ4N2Y5NTE1NTAxYWM3YWNjZDc5NzM4MjA5OWRkZmQyOTRhZDI0MmE3ZDhjNjM4YQ","altText":"1024_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc3NnxpbWFnZS9qcGVnfGFEazFMMmhoWmk4eE5UQTJPRFl3TWpRNU9URXdNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNR0V3T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwMzI3MzdhYWE0MDcxYWQ2YTVmMTM2MjU0NjIyN2Q0YTI2ZTM0NTNmMTQwNTFhMDQ5MWNjYTUwOWI1NDJlMDE1","altText":"768_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY3NXxpbWFnZS9qcGVnfGFEWTFMMmhpTmk4eE5UQTJPRFl3TWpZNU5UY3hNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR0V3T1RBd01ERXdNR0kyWDBSRkxtcHdad3w2NjkwYjk3OGY0ZGM4MmIwOTgwMGIyM2Y5NTU0NzVlY2RhOWI3NzhiYzM5MzMzZjE5MTFkODM2ZWVlYThjYzQ4","altText":"480_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURjMkwyaGlPUzh4TlRBMk9EWXdNamMyTVRJME5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZGEzZDU4YTczYzgxMDEyMTgwZWEyNDA5NGQ5N2MzOGNiMzliYTExNmVkMjViOWFhMmU3NzdhNWQ5NWZiM2Q","altText":"200_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURneUwyaGxOeTh4TlRBMk9EWXdNelF4TmpZd05pOHhNakJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZDVkNDU1ZjA4ZDQ2YjE3Njc0YThiODI1MjFmNDI5MzY0MTFmZTI1OWYxNDdjYTVkMjUzMTY1ZWVlMjI5YjE","altText":"120_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQxOTh8aW1hZ2UvanBlZ3xhREl6TDJneE55OHhOVEEyT0RZd01EZ3lOemt6TkF8Mzk3NWY4MzFjYjg0YjM5ZDcwM2Y5YmVlODhhMTJjNDQ2MjhjZjhjYjM1NWY3ODkwNmNhZWE2MmIxNjQ2NmUwMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHVm1MMmd5TWk4eE5UQTJNelV6TmpreU5qYzFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ODZlOTBjZmQwZDJlMjVmM2NiNDBmZDhhYTExZDNkMWJkNGI4YWI4YzFhZjhhZGUwNjViNjBmOWM3NTExZmE1Mw","altText":"2000_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHUXpMMmczTkM4eE5UQTJNelV6TnpJeU1UWTJNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8YzI4OWY5ODQ0Y2Y1MjVkOWViN2Q5YTViODlhOTFiYTM1MjRkYTE2NTg2YjE0NWY2YmVjOWUyNjA2YjM5NWFlMQ","altText":"1440_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFHWmlMMmczWWk4eE5UQTJNelV6TnpRMU1UQXpPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA3NzI1MTcyN2Y3NTNiNTY5NDZhYjc4MTNjODU3ZDFjOTYxZWYwOGRhMjhlYWIwY2Y3NGU2OWExMzNlNjczMg","altText":"1280_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4M3xpbWFnZS9qcGVnfGFESXlMMmc0TXk4eE5UQTJNelV6TnpZNE1EUXhOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNV0ZrTVRZd01EQXpNREJpTmw5RVJTNXFjR2N8OTY2ZDIzYjI5ZTJlOGVlMWFmZjg1YjhlMzQ2NTIwOTE1NmFmZmFkNWEwYzJiMGU5ZTQ1OTBiYjA3YWUzMjJmNg","altText":"1024_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxMHxpbWFnZS9qcGVnfGFEZzJMMmc0WXk4eE5UQTJNelV6Tnprd09UYzVNQzgzTmpoZk1ESXdNREF3TURZd01EQXhZV1F4TmpBd01ETXdNR0kyWDBSRkxtcHdad3w1OTdkYjlhYTc3YWRiMTUzMTkxMTYyMGM1MjE3YzQyNjE1YmM1ZDY1NjVkYjFlZGNmMjk5NmRjZmI2YTAwNjYy","altText":"768_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwMXxpbWFnZS9qcGVnfGFHTXhMMmhrWlM4eE5UQTJNelV6T0RJek56UTNNQzgwT0RCZk1ESXdNREF3TURZd01EQXhZV1F4TmpBd01ETXdNR0kyWDBSRkxtcHdad3w5NjNmNDU2YzQ4OGM5ODViZGQ5ODYxMGJlMzkzNDU2YTFhYmM5ZTVlNDM4YjMyMzM4NjExYzM2YzgwNDg2ZTcw","altText":"480_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURreUwyaGxOUzh4TlRBMk16VXpPRFF6TkRBM09DOHlNREJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDUzYWQ4N2Q5ZTdlN2ZjM2Q3NzJiOTJmNGViMjlkZTkwOTY2OTk4ZjZjNDJlMjA4NTkwYjFkOTRlYjIzZmM4ZmU","altText":"200_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060001ad16000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURZMEwyaGlaUzh4TlRBMk16VXpPVEF5TXprd01pOHhNakJmTURJd01EQXdNRFl3TURBeFlXUXhOakF3TURNd01HSTJYMFJGTG1wd1p3fDgwNzU4ZjhmMzRkNjk1ZTcwMTY3ZWMzMjc3YWQ0OTE4ZjljODJjNzRhNDVkMDlhYmNmNWFiOWUwMTRlNTI2ZTM","altText":"120_020000060001ad16000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjIyODV8aW1hZ2UvanBlZ3xhR1U0TDJnd1pTOHhOVEEyTXpVek5qTTJPVFk1TkF8NWRhZmY3OTkyMmZlZTBhNDVlMmYyYzk1MzU4YTU0YzVlNGZhM2U1YWZmNjhhNjY1ZjJmMmZmNDc1YTcxMDFhMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000060001ad16000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEUXhMMmd3TlM4eE5UQTNOemcxTmpnM01EUXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU3NTMzNGNiMjU4N2Q4NjdjYzUyOTk1MmQ3NWUxMGRmZWRhMmEzM2ZkMjU5YzU5MGI4ZjIwNmI0OWExMjhhNg","altText":"1440_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFETm1MMmd3T0M4eE5UQTNOemcxTmprek5UazJOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTA0YjI4NTAxYmFiNDlhODM4OTY5MzM0ZWExM2M1ODNlYjlmNzFkZTljZTE5NWFlMGIxZmEzMGNjYzg1YTYzZA","altText":"1280_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHWmpMMmcxTWk4eE5UQTNOemcxTnpBd01UVXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk5NjAyNTU4ZmI3ZmQyNzFlYjRiZjUxYzdjNjY2YWE1NmM5ODkyMjViOGJjZjBhOTI1NzIyMjkzNDhhMjY5NA","altText":"1024_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNOemcxTnpBMk56QXpPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYwMGQ4OGRmOWYxY2RiOWMzNjRjNzQ5NGNlYzQ3MTAyNThkZGUzZjIxYjA4M2M3NTZlZjM3YWE1ZDE1ZTE2","altText":"768_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk4MHxpbWFnZS9qcGVnfGFEWTVMMmcxTnk4eE5UQTNOemcxTnpFNU9ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMzBmNTUyMDU1NTdlZTRiZGRlZWQ1YTJmYmY3ZjExY2I0YTk3OTM3ZTMyYmRlZjVkNWZhOWRlNTg3ZTlmMzIz","altText":"480_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0fGltYWdlL2pwZWd8YURBM0wyZzJPQzh4TlRBM056ZzFOelkxTmpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmOWU1YjQ2MGU1MTBiNTQ0NDM4MjQ3ZjdiM2U5OWNlYzAzNDZiYjJjODZlMzM4ODk3ODA4MTAyN2RkZmUxZDY","altText":"120_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcxNjJ8aW1hZ2UvanBlZ3xhREJrTDJnd09TOHhOVEEzTnpnMU5qUXhNVFkzT0F8MmJiY2QwZWJhNmJmYTU4NmJhZjVmYmU2ZmI2OGIyZDc0OTBmNDgwOTY5NDYwYWYxNDAyMjMzNWJkZjEyNjJmMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURjMkwyaGlPUzh4TlRBMk9EWXdNamMyTVRJME5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZGEzZDU4YTczYzgxMDEyMTgwZWEyNDA5NGQ5N2MzOGNiMzliYTExNmVkMjViOWFhMmU3NzdhNWQ5NWZiM2Q","altText":"200_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURjMkwyaGlPUzh4TlRBMk9EWXdNamMyTVRJME5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZGEzZDU4YTczYzgxMDEyMTgwZWEyNDA5NGQ5N2MzOGNiMzliYTExNmVkMjViOWFhMmU3NzdhNWQ5NWZiM2Q","altText":"200_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTJPRFl3TVRZeE5ETTJOaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDExMDljMmMxZjE3ZjZmMDYwYmU0YzU0MDNlZTZiNjAxOTliNjI2NmNmNDQ0ZWEzYzdjODIyZTc1Mzg5ZDg5Mg","altText":"2000_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFEZzJMMmcxTWk4eE5UQTJPRFl3TVRneE1EazNOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdmNDU2MzRkNzdjZWI5ZDM0MzA2ODM4ZWFjNWIwOTU1NGRjN2U5MGQ0ZDFmZjc3YTYyOWY5NzNhZTYzOTk3Mg","altText":"1440_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM5NXxpbWFnZS9qcGVnfGFHVm1MMmhoTUM4eE5UQTJPRFl3TWpBd056VTRNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmMDlhM2EzNTNlMjY2OGE2MmM5Y2NkNmNhYjUzNzE5M2VjMTliNDJkMjNiMmI1OTRlM2MxMmE5MmZmMTUxOA","altText":"1280_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTMzM3xpbWFnZS9qcGVnfGFESTNMMmhoWWk4eE5UQTJPRFl3TWpNd01qUTVOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJoTURrd01EQXhNREJpTmw5RVJTNXFjR2N8YjY2ZjQwYjEwNmNjZTgwYzQ4N2Y5NTE1NTAxYWM3YWNjZDc5NzM4MjA5OWRkZmQyOTRhZDI0MmE3ZDhjNjM4YQ","altText":"1024_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc3NnxpbWFnZS9qcGVnfGFEazFMMmhoWmk4eE5UQTJPRFl3TWpRNU9URXdNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNR0V3T1RBd01ERXdNR0kyWDBSRkxtcHdad3wwMzI3MzdhYWE0MDcxYWQ2YTVmMTM2MjU0NjIyN2Q0YTI2ZTM0NTNmMTQwNTFhMDQ5MWNjYTUwOWI1NDJlMDE1","altText":"768_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY3NXxpbWFnZS9qcGVnfGFEWTFMMmhpTmk4eE5UQTJPRFl3TWpZNU5UY3hNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR0V3T1RBd01ERXdNR0kyWDBSRkxtcHdad3w2NjkwYjk3OGY0ZGM4MmIwOTgwMGIyM2Y5NTU0NzVlY2RhOWI3NzhiYzM5MzMzZjE5MTFkODM2ZWVlYThjYzQ4","altText":"480_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURjMkwyaGlPUzh4TlRBMk9EWXdNamMyTVRJME5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZGEzZDU4YTczYzgxMDEyMTgwZWEyNDA5NGQ5N2MzOGNiMzliYTExNmVkMjViOWFhMmU3NzdhNWQ5NWZiM2Q","altText":"200_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010a09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIyfGltYWdlL2pwZWd8YURneUwyaGxOeTh4TlRBMk9EWXdNelF4TmpZd05pOHhNakJmTURJd01EQXdNR0l3TURBeE1HRXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZDVkNDU1ZjA4ZDQ2YjE3Njc0YThiODI1MjFmNDI5MzY0MTFmZTI1OWYxNDdjYTVkMjUzMTY1ZWVlMjI5YjE","altText":"120_0200000b00010a09000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010a09000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQxOTh8aW1hZ2UvanBlZ3xhREl6TDJneE55OHhOVEEyT0RZd01EZ3lOemt6TkF8Mzk3NWY4MzFjYjg0YjM5ZDcwM2Y5YmVlODhhMTJjNDQ2MjhjZjhjYjM1NWY3ODkwNmNhZWE2MmIxNjQ2NmUwMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010a09000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"233-203","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/233-203","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","233-203"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454049430","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":125.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 3-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51158929","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}