[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"233-436","name":"PCB terminal block; 0.5 mm²; Pin spacing 2.54 mm; 36-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/233-436","description":"<h2>PCB terminal block, 233 Series, solder pin dimensions 0.5 x 0.75 mm</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 233-436). It is perfect for custom installations with different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 160 V and a rated current of 6 A. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 93.74 x 15.7 x 12.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 0.5 mm². Up to thirty-six potentials / thirty-six poles can be connected to this terminal strip using thirty-six clamping points on one level. The orange housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 30°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.5 x 0.75 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODA5ODJ8aW1hZ2UvanBlZ3xhRFV5TDJnNE1DOHhOVEEyTWpJMU5EVTRNemd6T0F8NzdlOTUxNTVmZWJkM2RkMzgzOTgwNjYyZmRkZDI1MDQxY2Q2NGI1MjgyYWUzMTBiOWM0ZmI0NWQ1OTg1Njk4Ng","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFHRmhMMmd4TXk4eE5UQTJNakkxTlRZek1qUXhOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8NDE3MmQzMTFjM2YxYTFjNjM0ZGM0NDg4ZjY2N2E2NThiNjIwZmE3OWFiYTRkZDA1ODMxODM3ZWMyOThiMmI3Yw","altText":"1440_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU4MXxpbWFnZS9qcGVnfGFESmlMMmd3WXk4eE5UQTJNakkxTlRnNU5EVTFPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8OTViNjUzMGI4Y2QzNDU0OWZlZGUxM2E2NjYxYThjYWU3ZmFkMWFjODY3MjlkYzJiZDg3Y2JlNTZlZDU1YWMyYg","altText":"1280_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg4OHxpbWFnZS9qcGVnfGFEVXdMMmcwTWk4eE5UQTJNakkxTmpBNU1URTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8MGI0NTE0NDViMDM0YTE1OGM4MmYyZGJiYmY1Nzk2ZjQ3NTU1MjJhMTU5NzE3YjM1Y2UyMjQ1NzNjMmIxN2FhMg","altText":"1024_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI1OHxpbWFnZS9qcGVnfGFHTTNMMmcwWWk4eE5UQTJNakkxTmpNeU1EVTBNaTgzTmpoZk1ESXdNREF3TUdFd01EQXpPR0pqWWpBd01ESXdNR0kyWDBSRkxtcHdad3xhNzBiYmUxYzZhODM1YTUwMjExYWM5OGMxMjRjM2E4OTViMGU3ZWIzZGVlYjVkYjFmZTkyZWY0Yzk4ZjNiNDM2","altText":"768_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxNHxpbWFnZS9qcGVnfGFHUmtMMmcwWmk4eE5UQTJNakkxTmpRNE5ETTRNaTgwT0RCZk1ESXdNREF3TUdFd01EQXpPR0pqWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiZGIwNDMxYWI1YzFmMDNiNDU2NDEwYWM0M2E5YTMxMjVlMzBhYjY5MTgzZjcyNTYwY2U0MjE0MGNmYjM4ZmNm","altText":"480_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1fGltYWdlL2pwZWd8YURSa0wyaGlNaTh4TlRBMk1qSTFOekl6T0RBME5pOHhNakJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDk1MDViMGE3ZjRiOWYwMjNmYTIwMzU3NGUwZmNiNzMxYmYyNDliMTUzZTIwODRkNmM0MjcxODgzNDVhM2NjZWU","altText":"120_0200000a00038bcb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFHRmhMMmd4TXk4eE5UQTJNakkxTlRZek1qUXhOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8NDE3MmQzMTFjM2YxYTFjNjM0ZGM0NDg4ZjY2N2E2NThiNjIwZmE3OWFiYTRkZDA1ODMxODM3ZWMyOThiMmI3Yw","altText":"1440_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU4MXxpbWFnZS9qcGVnfGFESmlMMmd3WXk4eE5UQTJNakkxTlRnNU5EVTFPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8OTViNjUzMGI4Y2QzNDU0OWZlZGUxM2E2NjYxYThjYWU3ZmFkMWFjODY3MjlkYzJiZDg3Y2JlNTZlZDU1YWMyYg","altText":"1280_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg4OHxpbWFnZS9qcGVnfGFEVXdMMmcwTWk4eE5UQTJNakkxTmpBNU1URTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8MGI0NTE0NDViMDM0YTE1OGM4MmYyZGJiYmY1Nzk2ZjQ3NTU1MjJhMTU5NzE3YjM1Y2UyMjQ1NzNjMmIxN2FhMg","altText":"1024_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI1OHxpbWFnZS9qcGVnfGFHTTNMMmcwWWk4eE5UQTJNakkxTmpNeU1EVTBNaTgzTmpoZk1ESXdNREF3TUdFd01EQXpPR0pqWWpBd01ESXdNR0kyWDBSRkxtcHdad3xhNzBiYmUxYzZhODM1YTUwMjExYWM5OGMxMjRjM2E4OTViMGU3ZWIzZGVlYjVkYjFmZTkyZWY0Yzk4ZjNiNDM2","altText":"768_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxNHxpbWFnZS9qcGVnfGFHUmtMMmcwWmk4eE5UQTJNakkxTmpRNE5ETTRNaTgwT0RCZk1ESXdNREF3TUdFd01EQXpPR0pqWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiZGIwNDMxYWI1YzFmMDNiNDU2NDEwYWM0M2E5YTMxMjVlMzBhYjY5MTgzZjcyNTYwY2U0MjE0MGNmYjM4ZmNm","altText":"480_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1fGltYWdlL2pwZWd8YURSa0wyaGlNaTh4TlRBMk1qSTFOekl6T0RBME5pOHhNakJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDk1MDViMGE3ZjRiOWYwMjNmYTIwMzU3NGUwZmNiNzMxYmYyNDliMTUzZTIwODRkNmM0MjcxODgzNDVhM2NjZWU","altText":"120_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODA5ODJ8aW1hZ2UvanBlZ3xhRFV5TDJnNE1DOHhOVEEyTWpJMU5EVTRNemd6T0F8NzdlOTUxNTVmZWJkM2RkMzgzOTgwNjYyZmRkZDI1MDQxY2Q2NGI1MjgyYWUzMTBiOWM0ZmI0NWQ1OTg1Njk4Ng","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEUXhMMmd3TlM4eE5UQTNOemcxTmpnM01EUXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU3NTMzNGNiMjU4N2Q4NjdjYzUyOTk1MmQ3NWUxMGRmZWRhMmEzM2ZkMjU5YzU5MGI4ZjIwNmI0OWExMjhhNg","altText":"1440_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFETm1MMmd3T0M4eE5UQTNOemcxTmprek5UazJOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTA0YjI4NTAxYmFiNDlhODM4OTY5MzM0ZWExM2M1ODNlYjlmNzFkZTljZTE5NWFlMGIxZmEzMGNjYzg1YTYzZA","altText":"1280_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHWmpMMmcxTWk4eE5UQTNOemcxTnpBd01UVXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk5NjAyNTU4ZmI3ZmQyNzFlYjRiZjUxYzdjNjY2YWE1NmM5ODkyMjViOGJjZjBhOTI1NzIyMjkzNDhhMjY5NA","altText":"1024_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNOemcxTnpBMk56QXpPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYwMGQ4OGRmOWYxY2RiOWMzNjRjNzQ5NGNlYzQ3MTAyNThkZGUzZjIxYjA4M2M3NTZlZjM3YWE1ZDE1ZTE2","altText":"768_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk4MHxpbWFnZS9qcGVnfGFEWTVMMmcxTnk4eE5UQTNOemcxTnpFNU9ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMzBmNTUyMDU1NTdlZTRiZGRlZWQ1YTJmYmY3ZjExY2I0YTk3OTM3ZTMyYmRlZjVkNWZhOWRlNTg3ZTlmMzIz","altText":"480_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0fGltYWdlL2pwZWd8YURBM0wyZzJPQzh4TlRBM056ZzFOelkxTmpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmOWU1YjQ2MGU1MTBiNTQ0NDM4MjQ3ZjdiM2U5OWNlYzAzNDZiYjJjODZlMzM4ODk3ODA4MTAyN2RkZmUxZDY","altText":"120_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcxNjJ8aW1hZ2UvanBlZ3xhREJrTDJnd09TOHhOVEEzTnpnMU5qUXhNVFkzT0F8MmJiY2QwZWJhNmJmYTU4NmJhZjVmYmU2ZmI2OGIyZDc0OTBmNDgwOTY5NDYwYWYxNDAyMjMzNWJkZjEyNjJmMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaEwyZ3pZaTh4TlRBNE1UUXpNalF4TmpJNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0NGZhNWU4MzllNTU1NGQyODY2YWQ1YmYyZDE4YzJlZDcwMDcyYTFjYmQzNDcxNmExZmQxNDEwYmM4ZmU1NWU","altText":"200_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaEwyZ3pZaTh4TlRBNE1UUXpNalF4TmpJNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0NGZhNWU4MzllNTU1NGQyODY2YWQ1YmYyZDE4YzJlZDcwMDcyYTFjYmQzNDcxNmExZmQxNDEwYmM4ZmU1NWU","altText":"200_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEVTRMMmhpTWk4eE5UQTRNVFF6TVRBM01qYzVPQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YmFhNDZiNGM4Nzg4ZDhjZWE5MWQ4ZjFiYzRhZmFjZTE0MDEzYTQ5ZjljMDY1MTgzZTEyNWM4NTUzYjZkMjBiYw","altText":"1440_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFHTmhMMmhoTkM4eE5UQTRNVFF6TVRRMk5qQXhOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NzRlNzYxMzFhN2JjODI0MmFkYjIyMGFmNGQ1NmY4MDA4NmFjYzBmMmM1NGE4MDRjNGMxMmVlOTRhNDU3NWIxMA","altText":"1280_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTIxNnxpbWFnZS9qcGVnfGFETmlMMmc1WVM4eE5UQTRNVFF6TVRjNU16WTVOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZiMjlmMmJlNzJiMWQzMzU4Mzk1MmRlOWI4N2E0ZTA0MDdlMjE5M2ZmYjY1OTNiODNkZTI0Mjk4MzQ3NTkzNA","altText":"1024_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTIxNHxpbWFnZS9qcGVnfGFERTRMMmcwT1M4eE5UQTRNVFF6TWpBeU16QTNNQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR0U1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xkN2M4ODE4NzBmMzk4MzY4NjgxZjMxNTA5YmE1MmQ0MTEyNWU3ZDAxZmZiMmNkOWQ2ZjBmNTZhZTljYmU0YmY1","altText":"768_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3MXxpbWFnZS9qcGVnfGFEVmlMMmcwTWk4eE5UQTRNVFF6TWpJeE9UWTNPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR0U1T1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MmNhMWJmN2Q0MWRkNWMzZWJiNjg3ZWFiMjc2NjJkYjcyZmU2MjFjNTg4NTA2NzU3NGU2NWFlZDlkZjlmZjNl","altText":"480_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaEwyZ3pZaTh4TlRBNE1UUXpNalF4TmpJNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0NGZhNWU4MzllNTU1NGQyODY2YWQ1YmYyZDE4YzJlZDcwMDcyYTFjYmQzNDcxNmExZmQxNDEwYmM4ZmU1NWU","altText":"200_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc4fGltYWdlL2pwZWd8YUdaakwyZ3lOeTh4TlRBNE1UUXpNekkyT0RJMU5DOHhNakJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExNTdkMTU2MTAxZWM1NDE0M2U0MGZjZWEwNTFkYjc4NDg5ZmZiYzdmMzI4ZTQ5MDcwOGMwYmIyZjc1ZjVlNDI","altText":"120_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODUwNzJ8aW1hZ2UvanBlZ3xhR1prTDJobE15OHhOVEE0TVRRek1EQTRPVGMxT0F8MGQzMGI2MmQ1NTRhYzcwMDg5NTdmMjlkM2EwNGU5OTI3OGZlZTg0M2U1MjBmYzY0OGE1ZmZhODFmZGNjMGQ5YQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFEYzRMMmd4WkM4eE5UQTJNakkxTlRNM01ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8N2NlZGJjYzhlMGM1OTBiNjU5MzZiZjgwMGM0NGJhZGEyMTI0OTA2ODAwNTE0MWUwZGMwNTgxZTYxY2Y5MTIxNQ","altText":"2000_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTQ3NnxpbWFnZS9qcGVnfGFHRmhMMmd4TXk4eE5UQTJNakkxTlRZek1qUXhOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8NDE3MmQzMTFjM2YxYTFjNjM0ZGM0NDg4ZjY2N2E2NThiNjIwZmE3OWFiYTRkZDA1ODMxODM3ZWMyOThiMmI3Yw","altText":"1440_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU4MXxpbWFnZS9qcGVnfGFESmlMMmd3WXk4eE5UQTJNakkxTlRnNU5EVTFPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8OTViNjUzMGI4Y2QzNDU0OWZlZGUxM2E2NjYxYThjYWU3ZmFkMWFjODY3MjlkYzJiZDg3Y2JlNTZlZDU1YWMyYg","altText":"1280_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg4OHxpbWFnZS9qcGVnfGFEVXdMMmcwTWk4eE5UQTJNakkxTmpBNU1URTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNemhpWTJJd01EQXlNREJpTmw5RVJTNXFjR2N8MGI0NTE0NDViMDM0YTE1OGM4MmYyZGJiYmY1Nzk2ZjQ3NTU1MjJhMTU5NzE3YjM1Y2UyMjQ1NzNjMmIxN2FhMg","altText":"1024_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI1OHxpbWFnZS9qcGVnfGFHTTNMMmcwWWk4eE5UQTJNakkxTmpNeU1EVTBNaTgzTmpoZk1ESXdNREF3TUdFd01EQXpPR0pqWWpBd01ESXdNR0kyWDBSRkxtcHdad3xhNzBiYmUxYzZhODM1YTUwMjExYWM5OGMxMjRjM2E4OTViMGU3ZWIzZGVlYjVkYjFmZTkyZWY0Yzk4ZjNiNDM2","altText":"768_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxNHxpbWFnZS9qcGVnfGFHUmtMMmcwWmk4eE5UQTJNakkxTmpRNE5ETTRNaTgwT0RCZk1ESXdNREF3TUdFd01EQXpPR0pqWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiZGIwNDMxYWI1YzFmMDNiNDU2NDEwYWM0M2E5YTMxMjVlMzBhYjY5MTgzZjcyNTYwY2U0MjE0MGNmYjM4ZmNm","altText":"480_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRekwyZzFOaTh4TlRBMk1qSTFOalkwT0RJeU1pOHlNREJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDEzMjAxOTVkYWViZjM2NjBlOWUxNmFlNTUzM2E3YzJkMGUyYjYyZjZjOTM0MDYxNDk1YzI4NjgwYWY4ODNlZDI","altText":"200_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00038bcb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1fGltYWdlL2pwZWd8YURSa0wyaGlNaTh4TlRBMk1qSTFOekl6T0RBME5pOHhNakJmTURJd01EQXdNR0V3TURBek9HSmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDk1MDViMGE3ZjRiOWYwMjNmYTIwMzU3NGUwZmNiNzMxYmYyNDliMTUzZTIwODRkNmM0MjcxODgzNDVhM2NjZWU","altText":"120_0200000a00038bcb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODA5ODJ8aW1hZ2UvanBlZ3xhRFV5TDJnNE1DOHhOVEEyTWpJMU5EVTRNemd6T0F8NzdlOTUxNTVmZWJkM2RkMzgzOTgwNjYyZmRkZDI1MDQxY2Q2NGI1MjgyYWUzMTBiOWM0ZmI0NWQ1OTg1Njk4Ng","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00038bcb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEUXhMMmd3TlM4eE5UQTNOemcxTmpnM01EUXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU3NTMzNGNiMjU4N2Q4NjdjYzUyOTk1MmQ3NWUxMGRmZWRhMmEzM2ZkMjU5YzU5MGI4ZjIwNmI0OWExMjhhNg","altText":"1440_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFETm1MMmd3T0M4eE5UQTNOemcxTmprek5UazJOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTA0YjI4NTAxYmFiNDlhODM4OTY5MzM0ZWExM2M1ODNlYjlmNzFkZTljZTE5NWFlMGIxZmEzMGNjYzg1YTYzZA","altText":"1280_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHWmpMMmcxTWk4eE5UQTNOemcxTnpBd01UVXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk5NjAyNTU4ZmI3ZmQyNzFlYjRiZjUxYzdjNjY2YWE1NmM5ODkyMjViOGJjZjBhOTI1NzIyMjkzNDhhMjY5NA","altText":"1024_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNOemcxTnpBMk56QXpPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYwMGQ4OGRmOWYxY2RiOWMzNjRjNzQ5NGNlYzQ3MTAyNThkZGUzZjIxYjA4M2M3NTZlZjM3YWE1ZDE1ZTE2","altText":"768_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk4MHxpbWFnZS9qcGVnfGFEWTVMMmcxTnk4eE5UQTNOemcxTnpFNU9ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMzBmNTUyMDU1NTdlZTRiZGRlZWQ1YTJmYmY3ZjExY2I0YTk3OTM3ZTMyYmRlZjVkNWZhOWRlNTg3ZTlmMzIz","altText":"480_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0fGltYWdlL2pwZWd8YURBM0wyZzJPQzh4TlRBM056ZzFOelkxTmpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmOWU1YjQ2MGU1MTBiNTQ0NDM4MjQ3ZjdiM2U5OWNlYzAzNDZiYjJjODZlMzM4ODk3ODA4MTAyN2RkZmUxZDY","altText":"120_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcxNjJ8aW1hZ2UvanBlZ3xhREJrTDJnd09TOHhOVEEzTnpnMU5qUXhNVFkzT0F8MmJiY2QwZWJhNmJmYTU4NmJhZjVmYmU2ZmI2OGIyZDc0OTBmNDgwOTY5NDYwYWYxNDAyMjMzNWJkZjEyNjJmMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaEwyZ3pZaTh4TlRBNE1UUXpNalF4TmpJNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0NGZhNWU4MzllNTU1NGQyODY2YWQ1YmYyZDE4YzJlZDcwMDcyYTFjYmQzNDcxNmExZmQxNDEwYmM4ZmU1NWU","altText":"200_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaEwyZ3pZaTh4TlRBNE1UUXpNalF4TmpJNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0NGZhNWU4MzllNTU1NGQyODY2YWQ1YmYyZDE4YzJlZDcwMDcyYTFjYmQzNDcxNmExZmQxNDEwYmM4ZmU1NWU","altText":"200_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEZGtMMmhtWlM4eE5UQTRNVFF6TURneE1EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2ZDlmODkxNmNjMGRmYjg0ZjJlMzc0Y2QyMmVkYmVkODY3OWE5Zjc1MzBkODliZGNjZDZkOTQ5N2NjN2Y0Nw","altText":"2000_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFEVTRMMmhpTWk4eE5UQTRNVFF6TVRBM01qYzVPQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YmFhNDZiNGM4Nzg4ZDhjZWE5MWQ4ZjFiYzRhZmFjZTE0MDEzYTQ5ZjljMDY1MTgzZTEyNWM4NTUzYjZkMjBiYw","altText":"1440_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjE2M3xpbWFnZS9qcGVnfGFHTmhMMmhoTkM4eE5UQTRNVFF6TVRRMk5qQXhOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8NzRlNzYxMzFhN2JjODI0MmFkYjIyMGFmNGQ1NmY4MDA4NmFjYzBmMmM1NGE4MDRjNGMxMmVlOTRhNDU3NWIxMA","altText":"1280_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTIxNnxpbWFnZS9qcGVnfGFETmlMMmc1WVM4eE5UQTRNVFF6TVRjNU16WTVOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJoT1Rrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZiMjlmMmJlNzJiMWQzMzU4Mzk1MmRlOWI4N2E0ZTA0MDdlMjE5M2ZmYjY1OTNiODNkZTI0Mjk4MzQ3NTkzNA","altText":"1024_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTIxNHxpbWFnZS9qcGVnfGFERTRMMmcwT1M4eE5UQTRNVFF6TWpBeU16QTNNQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR0U1T1RBd01ERXdNR0kyWDBSRkxtcHdad3xkN2M4ODE4NzBmMzk4MzY4NjgxZjMxNTA5YmE1MmQ0MTEyNWU3ZDAxZmZiMmNkOWQ2ZjBmNTZhZTljYmU0YmY1","altText":"768_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3MXxpbWFnZS9qcGVnfGFEVmlMMmcwTWk4eE5UQTRNVFF6TWpJeE9UWTNPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR0U1T1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MmNhMWJmN2Q0MWRkNWMzZWJiNjg3ZWFiMjc2NjJkYjcyZmU2MjFjNTg4NTA2NzU3NGU2NWFlZDlkZjlmZjNl","altText":"480_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaEwyZ3pZaTh4TlRBNE1UUXpNalF4TmpJNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0NGZhNWU4MzllNTU1NGQyODY2YWQ1YmYyZDE4YzJlZDcwMDcyYTFjYmQzNDcxNmExZmQxNDEwYmM4ZmU1NWU","altText":"200_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010a99000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc4fGltYWdlL2pwZWd8YUdaakwyZ3lOeTh4TlRBNE1UUXpNekkyT0RJMU5DOHhNakJmTURJd01EQXdNR0l3TURBeE1HRTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExNTdkMTU2MTAxZWM1NDE0M2U0MGZjZWEwNTFkYjc4NDg5ZmZiYzdmMzI4ZTQ5MDcwOGMwYmIyZjc1ZjVlNDI","altText":"120_0200000b00010a99000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010a99000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODUwNzJ8aW1hZ2UvanBlZ3xhR1prTDJobE15OHhOVEE0TVRRek1EQTRPVGMxT0F8MGQzMGI2MmQ1NTRhYzcwMDg5NTdmMjlkM2EwNGU5OTI3OGZlZTg0M2U1MjBmYzY0OGE1ZmZhODFmZGNjMGQ5YQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010a99000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"233-436","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/233-436","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","233-436"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454051211","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 0.5 mm²; Pin spacing 2.54 mm; 36-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51159105","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}