[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"233-502","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 2-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/233-502","description":"<h2>PCB terminal block, 233 Series, solder pin dimensions 0.5 x 0.75 mm</h2><br/><br/>Our PCB terminal block (item number 233-502) simplifies electrical installations. You can count on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 6 A. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Dimensions: 7.38 x 19.5 x 13.9 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 0.5 mm². It has one level. You can connect two potentials / two poles using the two clamping points. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the orange housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 30° angle.. The solder pins are organized over the entire terminal strip (in-line). They are 0.5 x 0.75 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDY5NTJ8aW1hZ2UvanBlZ3xhR0ZtTDJnME5TOHhOVEEyTXpVNU9ERTNNREUwTWd8MTJiNzE4YjNhMGUzZDk4MjVjYjIyNzc5N2QwN2IwZWVhMTE2YTc0NDY3ZmMzZGY0YmJmMWQzMTYzZjhlMzY3Ng","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFESTRMMmd5TUM4eE5UQTJNelU1T1RBeU1qRXhNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8ZDljYWE3OWJhM2E3NzIyNzA2MjQyNjRmNjMzZjczZjk3YTIyYWNiYWQ1MGNkODM2ZTg1YzE1ZDk1ZDM1ODlmNQ","altText":"1440_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFHRTJMMmd5Tnk4eE5UQTJNelU1T1RJNE5ESTFOQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8ZmZiOGQ5ZTQyMDlhYjgxMmZhMWUzMmQyMGExZWU2NDIyMWM2MjFhZDNmMDkxNzBiY2Q0NmZjNmJlMTdkMjRlYQ","altText":"1280_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEYzBMMmd6TVM4eE5UQTJNelU1T1RVME5qTTVPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8NzM3YzBkNjRjMGY4OWNlZGM5YjgwMDVhY2ZhYmRkOWExMmRjNDE0ZTRiMjY1MGQ1MTFkNjk2NDQzZTc5YmEwMA","altText":"1024_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTg2MnxpbWFnZS9qcGVnfGFEbGlMMmd6T0M4eE5UQTJNelU1T1RjM05UYzNOQzgzTmpoZk1ESXdNREF3TURrd01EQXlNVE5oTkRBd01EVXdNR0kyWDBSRkxtcHdad3xmMjFjOGFkNGY2NmUyNTMwZjgwZTM0NmNhYjBmMThlMDUwZDk3NzFmOTRjNmFhNDg5NDZmNDhlYTVlY2VlNmUw","altText":"768_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc1NHxpbWFnZS9qcGVnfGFEYzFMMmcwTWk4eE5UQTJNell3TURBd05URTFNQzgwT0RCZk1ESXdNREF3TURrd01EQXlNVE5oTkRBd01EVXdNR0kyWDBSRkxtcHdad3w2OGI5OGY0MDEwMGFmZWE3ZmQ5NTQxMjYzZjUxYzIwYWY5M2Y5Nzg1N2FlZjIyMTRjYWUxYWY4ZTE4ODBiN2Ni","altText":"480_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA3fGltYWdlL2pwZWd8YUdFNEwyZzFaUzh4TlRBMk16WXdNRGc0T1RnNE5pOHhNakJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fDNmNjE3ZjY3MGQwOGU4ZjE1NzUzN2U0Njg5OTk1Mjc1OGI0NTIxNDI4YWU1N2I5NGUxNDMzNzNhN2EzODI1ZDM","altText":"120_02000009000213a4000500b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFESTRMMmd5TUM4eE5UQTJNelU1T1RBeU1qRXhNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8ZDljYWE3OWJhM2E3NzIyNzA2MjQyNjRmNjMzZjczZjk3YTIyYWNiYWQ1MGNkODM2ZTg1YzE1ZDk1ZDM1ODlmNQ","altText":"1440_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFHRTJMMmd5Tnk4eE5UQTJNelU1T1RJNE5ESTFOQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8ZmZiOGQ5ZTQyMDlhYjgxMmZhMWUzMmQyMGExZWU2NDIyMWM2MjFhZDNmMDkxNzBiY2Q0NmZjNmJlMTdkMjRlYQ","altText":"1280_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEYzBMMmd6TVM4eE5UQTJNelU1T1RVME5qTTVPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8NzM3YzBkNjRjMGY4OWNlZGM5YjgwMDVhY2ZhYmRkOWExMmRjNDE0ZTRiMjY1MGQ1MTFkNjk2NDQzZTc5YmEwMA","altText":"1024_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTg2MnxpbWFnZS9qcGVnfGFEbGlMMmd6T0M4eE5UQTJNelU1T1RjM05UYzNOQzgzTmpoZk1ESXdNREF3TURrd01EQXlNVE5oTkRBd01EVXdNR0kyWDBSRkxtcHdad3xmMjFjOGFkNGY2NmUyNTMwZjgwZTM0NmNhYjBmMThlMDUwZDk3NzFmOTRjNmFhNDg5NDZmNDhlYTVlY2VlNmUw","altText":"768_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc1NHxpbWFnZS9qcGVnfGFEYzFMMmcwTWk4eE5UQTJNell3TURBd05URTFNQzgwT0RCZk1ESXdNREF3TURrd01EQXlNVE5oTkRBd01EVXdNR0kyWDBSRkxtcHdad3w2OGI5OGY0MDEwMGFmZWE3ZmQ5NTQxMjYzZjUxYzIwYWY5M2Y5Nzg1N2FlZjIyMTRjYWUxYWY4ZTE4ODBiN2Ni","altText":"480_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA3fGltYWdlL2pwZWd8YUdFNEwyZzFaUzh4TlRBMk16WXdNRGc0T1RnNE5pOHhNakJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fDNmNjE3ZjY3MGQwOGU4ZjE1NzUzN2U0Njg5OTk1Mjc1OGI0NTIxNDI4YWU1N2I5NGUxNDMzNzNhN2EzODI1ZDM","altText":"120_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDY5NTJ8aW1hZ2UvanBlZ3xhR0ZtTDJnME5TOHhOVEEyTXpVNU9ERTNNREUwTWd8MTJiNzE4YjNhMGUzZDk4MjVjYjIyNzc5N2QwN2IwZWVhMTE2YTc0NDY3ZmMzZGY0YmJmMWQzMTYzZjhlMzY3Ng","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEUXhMMmd3TlM4eE5UQTNOemcxTmpnM01EUXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU3NTMzNGNiMjU4N2Q4NjdjYzUyOTk1MmQ3NWUxMGRmZWRhMmEzM2ZkMjU5YzU5MGI4ZjIwNmI0OWExMjhhNg","altText":"1440_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFETm1MMmd3T0M4eE5UQTNOemcxTmprek5UazJOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTA0YjI4NTAxYmFiNDlhODM4OTY5MzM0ZWExM2M1ODNlYjlmNzFkZTljZTE5NWFlMGIxZmEzMGNjYzg1YTYzZA","altText":"1280_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHWmpMMmcxTWk4eE5UQTNOemcxTnpBd01UVXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk5NjAyNTU4ZmI3ZmQyNzFlYjRiZjUxYzdjNjY2YWE1NmM5ODkyMjViOGJjZjBhOTI1NzIyMjkzNDhhMjY5NA","altText":"1024_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNOemcxTnpBMk56QXpPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYwMGQ4OGRmOWYxY2RiOWMzNjRjNzQ5NGNlYzQ3MTAyNThkZGUzZjIxYjA4M2M3NTZlZjM3YWE1ZDE1ZTE2","altText":"768_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk4MHxpbWFnZS9qcGVnfGFEWTVMMmcxTnk4eE5UQTNOemcxTnpFNU9ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMzBmNTUyMDU1NTdlZTRiZGRlZWQ1YTJmYmY3ZjExY2I0YTk3OTM3ZTMyYmRlZjVkNWZhOWRlNTg3ZTlmMzIz","altText":"480_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0fGltYWdlL2pwZWd8YURBM0wyZzJPQzh4TlRBM056ZzFOelkxTmpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmOWU1YjQ2MGU1MTBiNTQ0NDM4MjQ3ZjdiM2U5OWNlYzAzNDZiYjJjODZlMzM4ODk3ODA4MTAyN2RkZmUxZDY","altText":"120_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcxNjJ8aW1hZ2UvanBlZ3xhREJrTDJnd09TOHhOVEEzTnpnMU5qUXhNVFkzT0F8MmJiY2QwZWJhNmJmYTU4NmJhZjVmYmU2ZmI2OGIyZDc0OTBmNDgwOTY5NDYwYWYxNDAyMjMzNWJkZjEyNjJmMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdVd0wyZ3lOaTh4TlRBNE1UQTRPVGt5TlRFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4NzczODVkYWU5YjNkMTg4MDQ5MDY0NmNkZTVkZjRhMGNiZTZkNGI1YTU4YmNiMDdhN2YzNzg3N2E3NjMyMmQ","altText":"200_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdVd0wyZ3lOaTh4TlRBNE1UQTRPVGt5TlRFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4NzczODVkYWU5YjNkMTg4MDQ5MDY0NmNkZTVkZjRhMGNiZTZkNGI1YTU4YmNiMDdhN2YzNzg3N2E3NjMyMmQ","altText":"200_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTBMMmd3T0M4eE5UQTRNVEE0T1RBM016RTRNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8MjYxYmRkYzU4MGIzYjU0MTYxNzU5NTY3ZDc3MWUyM2Q2Njc3NmRhMjM4NDY5ODY2NDM2ZTYxNGU3OTFmMTljNA","altText":"1440_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFEY3hMMmd3Wmk4eE5UQTRNVEE0T1RJMk9UYzVNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8NzVlZWNmMTU3ZWJiNDllNTk5OTdmNzdmZDJlOGE4MmE1NDkwYzAzMjFmY2YxZTQxMjBhNzRkM2YyOTQwZWRlZA","altText":"1280_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU0N3xpbWFnZS9qcGVnfGFEa3pMMmd4TlM4eE5UQTRNVEE0T1RRd01EZzJNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZDBiMmEzZTdkM2FiMzk2OWZlYTVlY2UwZGI0OTMwZTAzZTAwZTFmMzkyMDA2MTBhMWZjNTgwZjNjYjBmOTM1Zg","altText":"1024_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTAzNXxpbWFnZS9qcGVnfGFEVXlMMmd4T1M4eE5UQTRNVEE0T1RVek1Ua3pOQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR0l5T1RBd01ERXdNR0kyWDBSRkxtcHdad3w3YmFjMDlhMGNlYzU4NDZkZWIwMmU5ZDkxMTBjZDE5NzhkMTJhMDQ1ZjhiNDljNTU1MTYzYmRlOTRiMDFmN2I3","altText":"768_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1NXxpbWFnZS9qcGVnfGFHUXhMMmd5TUM4eE5UQTRNVEE0T1RjNU5EQTNPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR0l5T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YjMwNmY4ZWY5ZGNmNjZjOGE0YmNhNWU3YjIyMmQ2ZDk5ZTRjMzY2Yjg4ZTA5M2JjODk2MjlkM2JjNTg2MmU0","altText":"480_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdVd0wyZ3lOaTh4TlRBNE1UQTRPVGt5TlRFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4NzczODVkYWU5YjNkMTg4MDQ5MDY0NmNkZTVkZjRhMGNiZTZkNGI1YTU4YmNiMDdhN2YzNzg3N2E3NjMyMmQ","altText":"200_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUzfGltYWdlL2pwZWd8YUdZNUwyaGpaUzh4TlRBNE1UQTVNRFUwTnpjME1pOHhNakJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMDFiMTMzNmI4MTllNGI3MTJhN2UzMmNkYmU1NzAyZGRmYjFjNDE2ZmU1MmFlODVhYjhjYWY3NmJjMWExOTA","altText":"120_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDE4MzN8aW1hZ2UvanBlZ3xhR1V5TDJnMk1DOHhOVEE0TVRBNE9EQTVNREUwTWd8NmVhYWM4OGRhOGZkMGJkY2IwNzJiNTBlYTA0MDI0MjAyYjE4OWUwZjZjYWI0YmI4OTFlNTY3MjMxOWFkZTBmMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEa3lMMmd5WkM4eE5UQTJNelU1T0RnNU1UQXpPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8OTEyNjYzMDhmMjhlYzZiYjYzYzQ1MTdlNTYxN2Q4NWRlNTQyZDM3OGUzZWYyMDEwODQwMDcwMDljN2FmZWM3MA","altText":"2000_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFESTRMMmd5TUM4eE5UQTJNelU1T1RBeU1qRXhNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8ZDljYWE3OWJhM2E3NzIyNzA2MjQyNjRmNjMzZjczZjk3YTIyYWNiYWQ1MGNkODM2ZTg1YzE1ZDk1ZDM1ODlmNQ","altText":"1440_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFHRTJMMmd5Tnk4eE5UQTJNelU1T1RJNE5ESTFOQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8ZmZiOGQ5ZTQyMDlhYjgxMmZhMWUzMmQyMGExZWU2NDIyMWM2MjFhZDNmMDkxNzBiY2Q0NmZjNmJlMTdkMjRlYQ","altText":"1280_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5NXxpbWFnZS9qcGVnfGFEYzBMMmd6TVM4eE5UQTJNelU1T1RVME5qTTVPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNakV6WVRRd01EQTFNREJpTmw5RVJTNXFjR2N8NzM3YzBkNjRjMGY4OWNlZGM5YjgwMDVhY2ZhYmRkOWExMmRjNDE0ZTRiMjY1MGQ1MTFkNjk2NDQzZTc5YmEwMA","altText":"1024_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTg2MnxpbWFnZS9qcGVnfGFEbGlMMmd6T0M4eE5UQTJNelU1T1RjM05UYzNOQzgzTmpoZk1ESXdNREF3TURrd01EQXlNVE5oTkRBd01EVXdNR0kyWDBSRkxtcHdad3xmMjFjOGFkNGY2NmUyNTMwZjgwZTM0NmNhYjBmMThlMDUwZDk3NzFmOTRjNmFhNDg5NDZmNDhlYTVlY2VlNmUw","altText":"768_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc1NHxpbWFnZS9qcGVnfGFEYzFMMmcwTWk4eE5UQTJNell3TURBd05URTFNQzgwT0RCZk1ESXdNREF3TURrd01EQXlNVE5oTkRBd01EVXdNR0kyWDBSRkxtcHdad3w2OGI5OGY0MDEwMGFmZWE3ZmQ5NTQxMjYzZjUxYzIwYWY5M2Y5Nzg1N2FlZjIyMTRjYWUxYWY4ZTE4ODBiN2Ni","altText":"480_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURsa0wyZzBPUzh4TlRBMk16WXdNREl6TkRVeU5pOHlNREJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fGZjYmIyZGQ5ODkzYjgwODc5YThmM2RjZjE4OTZhZGQwMzEzNmNjODhhZTVkMmVkYmYzMDFkZTNhMTI1ZTliZDU","altText":"200_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000009000213a4000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA3fGltYWdlL2pwZWd8YUdFNEwyZzFaUzh4TlRBMk16WXdNRGc0T1RnNE5pOHhNakJmTURJd01EQXdNRGt3TURBeU1UTmhOREF3TURVd01HSTJYMFJGTG1wd1p3fDNmNjE3ZjY3MGQwOGU4ZjE1NzUzN2U0Njg5OTk1Mjc1OGI0NTIxNDI4YWU1N2I5NGUxNDMzNzNhN2EzODI1ZDM","altText":"120_02000009000213a4000500b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDY5NTJ8aW1hZ2UvanBlZ3xhR0ZtTDJnME5TOHhOVEEyTXpVNU9ERTNNREUwTWd8MTJiNzE4YjNhMGUzZDk4MjVjYjIyNzc5N2QwN2IwZWVhMTE2YTc0NDY3ZmMzZGY0YmJmMWQzMTYzZjhlMzY3Ng","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000009000213a4000500b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEZ3dMMmd3TkM4eE5UQTNOemcxTmpnd05EZzVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTE5YmQ1ZjVkZTU4MDY4MzcxODc0NmQ0MWExN2E3NTBiOTg4NjVlYjMwNjc4ZDMxOWEyODEzNzhiZWJjYTNmZg","altText":"2000_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFEUXhMMmd3TlM4eE5UQTNOemcxTmpnM01EUXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU3NTMzNGNiMjU4N2Q4NjdjYzUyOTk1MmQ3NWUxMGRmZWRhMmEzM2ZkMjU5YzU5MGI4ZjIwNmI0OWExMjhhNg","altText":"1440_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFETm1MMmd3T0M4eE5UQTNOemcxTmprek5UazJOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8YTA0YjI4NTAxYmFiNDlhODM4OTY5MzM0ZWExM2M1ODNlYjlmNzFkZTljZTE5NWFlMGIxZmEzMGNjYzg1YTYzZA","altText":"1280_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHWmpMMmcxTWk4eE5UQTNOemcxTnpBd01UVXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU0TXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk5NjAyNTU4ZmI3ZmQyNzFlYjRiZjUxYzdjNjY2YWE1NmM5ODkyMjViOGJjZjBhOTI1NzIyMjkzNDhhMjY5NA","altText":"1024_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDk0NHxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNOemcxTnpBMk56QXpPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYwMGQ4OGRmOWYxY2RiOWMzNjRjNzQ5NGNlYzQ3MTAyNThkZGUzZjIxYjA4M2M3NTZlZjM3YWE1ZDE1ZTE2","altText":"768_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk4MHxpbWFnZS9qcGVnfGFEWTVMMmcxTnk4eE5UQTNOemcxTnpFNU9ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGd6TlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMzBmNTUyMDU1NTdlZTRiZGRlZWQ1YTJmYmY3ZjExY2I0YTk3OTM3ZTMyYmRlZjVkNWZhOWRlNTg3ZTlmMzIz","altText":"480_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBM056ZzFOek15T1RFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZjOWE0YjllMTMyMGI4ZDYyN2JlYWU5ZmZhMWNlZWUxZjBhOWNiNGY5NjQ1NWEzOTNhNjMxMWU3ZDU5ZGY5NmQ","altText":"200_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e835000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0fGltYWdlL2pwZWd8YURBM0wyZzJPQzh4TlRBM056ZzFOelkxTmpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUZ3pOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmOWU1YjQ2MGU1MTBiNTQ0NDM4MjQ3ZjdiM2U5OWNlYzAzNDZiYjJjODZlMzM4ODk3ODA4MTAyN2RkZmUxZDY","altText":"120_0200000f0002e835000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcxNjJ8aW1hZ2UvanBlZ3xhREJrTDJnd09TOHhOVEEzTnpnMU5qUXhNVFkzT0F8MmJiY2QwZWJhNmJmYTU4NmJhZjVmYmU2ZmI2OGIyZDc0OTBmNDgwOTY5NDYwYWYxNDAyMjMzNWJkZjEyNjJmMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e835000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdVd0wyZ3lOaTh4TlRBNE1UQTRPVGt5TlRFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4NzczODVkYWU5YjNkMTg4MDQ5MDY0NmNkZTVkZjRhMGNiZTZkNGI1YTU4YmNiMDdhN2YzNzg3N2E3NjMyMmQ","altText":"200_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdVd0wyZ3lOaTh4TlRBNE1UQTRPVGt5TlRFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4NzczODVkYWU5YjNkMTg4MDQ5MDY0NmNkZTVkZjRhMGNiZTZkNGI1YTU4YmNiMDdhN2YzNzg3N2E3NjMyMmQ","altText":"200_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTJMMmcwTWk4eE5UQTRNVEE0T0RrME1qRXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8YmU1ZDJlZDJiOGY4YWQ5MDJkYzFjYmE3N2MxNzEwNjM1MjVkMmE1YzY0ZGRlZmY3ODMzM2I1MWI2YmExMWVhOA","altText":"2000_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFHSTBMMmd3T0M4eE5UQTRNVEE0T1RBM016RTRNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8MjYxYmRkYzU4MGIzYjU0MTYxNzU5NTY3ZDc3MWUyM2Q2Njc3NmRhMjM4NDY5ODY2NDM2ZTYxNGU3OTFmMTljNA","altText":"1440_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzE4M3xpbWFnZS9qcGVnfGFEY3hMMmd3Wmk4eE5UQTRNVEE0T1RJMk9UYzVNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8NzVlZWNmMTU3ZWJiNDllNTk5OTdmNzdmZDJlOGE4MmE1NDkwYzAzMjFmY2YxZTQxMjBhNzRkM2YyOTQwZWRlZA","altText":"1280_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU0N3xpbWFnZS9qcGVnfGFEa3pMMmd4TlM4eE5UQTRNVEE0T1RRd01EZzJNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJpTWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZDBiMmEzZTdkM2FiMzk2OWZlYTVlY2UwZGI0OTMwZTAzZTAwZTFmMzkyMDA2MTBhMWZjNTgwZjNjYjBmOTM1Zg","altText":"1024_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTAzNXxpbWFnZS9qcGVnfGFEVXlMMmd4T1M4eE5UQTRNVEE0T1RVek1Ua3pOQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR0l5T1RBd01ERXdNR0kyWDBSRkxtcHdad3w3YmFjMDlhMGNlYzU4NDZkZWIwMmU5ZDkxMTBjZDE5NzhkMTJhMDQ1ZjhiNDljNTU1MTYzYmRlOTRiMDFmN2I3","altText":"768_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1NXxpbWFnZS9qcGVnfGFHUXhMMmd5TUM4eE5UQTRNVEE0T1RjNU5EQTNPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR0l5T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YjMwNmY4ZWY5ZGNmNjZjOGE0YmNhNWU3YjIyMmQ2ZDk5ZTRjMzY2Yjg4ZTA5M2JjODk2MjlkM2JjNTg2MmU0","altText":"480_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdVd0wyZ3lOaTh4TlRBNE1UQTRPVGt5TlRFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4NzczODVkYWU5YjNkMTg4MDQ5MDY0NmNkZTVkZjRhMGNiZTZkNGI1YTU4YmNiMDdhN2YzNzg3N2E3NjMyMmQ","altText":"200_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010b29000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUzfGltYWdlL2pwZWd8YUdZNUwyaGpaUzh4TlRBNE1UQTVNRFUwTnpjME1pOHhNakJmTURJd01EQXdNR0l3TURBeE1HSXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMDFiMTMzNmI4MTllNGI3MTJhN2UzMmNkYmU1NzAyZGRmYjFjNDE2ZmU1MmFlODVhYjhjYWY3NmJjMWExOTA","altText":"120_0200000b00010b29000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010b29000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDE4MzN8aW1hZ2UvanBlZ3xhR1V5TDJnMk1DOHhOVEE0TVRBNE9EQTVNREUwTWd8NmVhYWM4OGRhOGZkMGJkY2IwNzJiNTBlYTA0MDI0MjAyYjE4OWUwZjZjYWI0YmI4OTFlNTY3MjMxOWFkZTBmMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010b29000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"233-502","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/233-502","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","233-502"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454050269","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":600.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 2-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51159011","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}