[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-101","name":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/236-101","description":"<h2>PCB terminal block, 236 Series, with 5 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 236-101) is designed for simple and secure connections. It is ideal for custom installations with different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it ideal for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The item's dimensions are 7.2 x 17 x 14 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and a clamping point for connecting a single potential / 1 pole. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDcxOTR8aW1hZ2UvanBlZ3xhRGMwTDJnNVppOHhOVEE0TURZd05EZzJNRFEwTmd8NjU4NDRjZTlmN2IwMThmM2VmOTUwMzIwOTYwZGFhZjFjNDAwNGQ0MmE0YzRiYjE5YzVkZmIwMDcwYTVlMWQzYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFETmpMMmhtWmk4eE5UQTRNRFl3TlRVNE1UTTBNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8MzQwYzI1MDY2NWQzYWJmMjg1NjVjNDQyNDg5YmY4NDc2Yzc3NDY3ZTNlMTI5MGRmNjAwM2VmZjFjZWRlMmQ1NQ","altText":"1440_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEQTJMMmhtWVM4eE5UQTRNRFl3TlRjM056azFNQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8YmY3MjBlY2QxNGIwZGNkZjA0NzQzYzI2MTk0ZDNhYzU2ZGNkNWRiZmEwN2EyNTVhZDVlYjk3MGQ5YzBiZmQ3YQ","altText":"1280_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk5M3xpbWFnZS9qcGVnfGFHSTVMMmhoTkM4eE5UQTRNRFl3TmpFM01URTJOaTh4TURJMFh6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGRiM2UwZTJjN2FmNjNkYjE5YTFmNTAyMmE5MTYwZWZjYjA5MWRiMjI5ZTRlMjM1ZDA0ZDdhZDRlY2NmYjE4YQ","altText":"1024_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU5NXxpbWFnZS9qcGVnfGFHRmhMMmc1WlM4eE5UQTRNRFl3TmpNd01qSXpPQzgzTmpoZk1ESXdNREF3TW1Vd01EQXhObVV5TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjOTg0ZDhlNDNmMzA0OTQwMjZmMzc4ZTdkZTc1NjI0Njg5NThlMDU1MGIwY2Q5NDNjNTMzNTBlMTI3OGM4ZjEx","altText":"768_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyOXxpbWFnZS9qcGVnfGFESmxMMmc1TkM4eE5UQTRNRFl3TmpZeU9Ua3hPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXhObVV5TVRBd01ERXdNR0kyWDBSRkxtcHdad3xmNWQ4YzYzZDgzOTg2NjVkODM4MjgwNzY1YjE5YTZlZWEwYWViOTQzNzllNGNhMTdjODNlN2M1MmE1NDI2MmQy","altText":"480_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM1fGltYWdlL2pwZWd8YUdKaEwyZ3pOeTh4TlRBNE1EWXdOekkxTWpVeE1DOHhNakJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGViYjQ4NGFjYjU4NjBkZWNjYzI3ODgyMzAyZTk5YTVkN2JiOTE1ZTQ0ZTAzMmM1OTZhYWQwNzY5NWEyYzQ5ZTg","altText":"120_0200002e00016e21000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFETmpMMmhtWmk4eE5UQTRNRFl3TlRVNE1UTTBNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8MzQwYzI1MDY2NWQzYWJmMjg1NjVjNDQyNDg5YmY4NDc2Yzc3NDY3ZTNlMTI5MGRmNjAwM2VmZjFjZWRlMmQ1NQ","altText":"1440_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEQTJMMmhtWVM4eE5UQTRNRFl3TlRjM056azFNQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8YmY3MjBlY2QxNGIwZGNkZjA0NzQzYzI2MTk0ZDNhYzU2ZGNkNWRiZmEwN2EyNTVhZDVlYjk3MGQ5YzBiZmQ3YQ","altText":"1280_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk5M3xpbWFnZS9qcGVnfGFHSTVMMmhoTkM4eE5UQTRNRFl3TmpFM01URTJOaTh4TURJMFh6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGRiM2UwZTJjN2FmNjNkYjE5YTFmNTAyMmE5MTYwZWZjYjA5MWRiMjI5ZTRlMjM1ZDA0ZDdhZDRlY2NmYjE4YQ","altText":"1024_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU5NXxpbWFnZS9qcGVnfGFHRmhMMmc1WlM4eE5UQTRNRFl3TmpNd01qSXpPQzgzTmpoZk1ESXdNREF3TW1Vd01EQXhObVV5TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjOTg0ZDhlNDNmMzA0OTQwMjZmMzc4ZTdkZTc1NjI0Njg5NThlMDU1MGIwY2Q5NDNjNTMzNTBlMTI3OGM4ZjEx","altText":"768_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyOXxpbWFnZS9qcGVnfGFESmxMMmc1TkM4eE5UQTRNRFl3TmpZeU9Ua3hPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXhObVV5TVRBd01ERXdNR0kyWDBSRkxtcHdad3xmNWQ4YzYzZDgzOTg2NjVkODM4MjgwNzY1YjE5YTZlZWEwYWViOTQzNzllNGNhMTdjODNlN2M1MmE1NDI2MmQy","altText":"480_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM1fGltYWdlL2pwZWd8YUdKaEwyZ3pOeTh4TlRBNE1EWXdOekkxTWpVeE1DOHhNakJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGViYjQ4NGFjYjU4NjBkZWNjYzI3ODgyMzAyZTk5YTVkN2JiOTE1ZTQ0ZTAzMmM1OTZhYWQwNzY5NWEyYzQ5ZTg","altText":"120_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDcxOTR8aW1hZ2UvanBlZ3xhRGMwTDJnNVppOHhOVEE0TURZd05EZzJNRFEwTmd8NjU4NDRjZTlmN2IwMThmM2VmOTUwMzIwOTYwZGFhZjFjNDAwNGQ0MmE0YzRiYjE5YzVkZmIwMDcwYTVlMWQzYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4fGltYWdlL2pwZWd8YUROaEwyZzJZaTh4TlRBM016ZzRPRE0zTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4OGEzZTUyZmIzYzNmYjgzMzk5YmNjMWRkMTU3NzBjNDRmOWY0NWZmZDIzZGY1MDhlNTI3MDQzYWViNjlkNTU","altText":"200_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4fGltYWdlL2pwZWd8YUROaEwyZzJZaTh4TlRBM016ZzRPRE0zTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4OGEzZTUyZmIzYzNmYjgzMzk5YmNjMWRkMTU3NzBjNDRmOWY0NWZmZDIzZGY1MDhlNTI3MDQzYWViNjlkNTU","altText":"200_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFETmlMMmhrTlM4eE5UQTNNemc0TnpNMU5Ea3hNQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjkxNjc0Nzk5ZDRjMzMwNGFiZmI0NGNjMzlkNmQwODA3MDVlY2M3NGFlOGM0MDU3YWNkNWY3ZWNjYzRkNmJhZA","altText":"1440_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWmhMMmhqWlM4eE5UQTNNemc0TnpVMU1UVXhPQzh4TWpnd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8N2JlYzdkMmZiMDhhZWYxZTUyMWU3YjdjMTQ1NzI3ZjI5OTE3NjQ1Yjc2YWYyYTc0M2Y2ZmYyZDE0YWRhYjgwMg","altText":"1280_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEUXpMMmhqTnk4eE5UQTNNemc0TnpjNE1EZzVOQzh4TURJMFh6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2QyNGMwNjAzYTY0Yjc0NDAyMTcwMjI5MjU3MmQwMTIxYzY2YjljMDI5ZDY4OGRkMGY2NmI4NDg4MWUwNjZhYg","altText":"1024_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEZzJMMmhqTUM4eE5UQTNNemc0TnprM056VXdNaTgzTmpoZk1ESXdNREF3TVdZd01EQXhNekkwWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiODQ0MjJjNDA5Y2I0ZWYyZWZmOGJhYTg3MGJkMTQ3MjRhYmI4YWMxNjUzZjI3Y2IzZDM4YTQ1ZjE1ZDU2NWYw","altText":"768_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODcwfGltYWdlL2pwZWd8YURCaEwyZzNNaTh4TlRBM016ZzRPREUzTkRFeE1DODBPREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZhM2IxZmRhZGU0YjAyN2U4MmY1YTQ3N2Q4ZGUxODc0NGNkZGFhYWFmOTIwYmZhMTVhNzkwYTQ1NGM0M2U0OTE","altText":"480_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4fGltYWdlL2pwZWd8YUROaEwyZzJZaTh4TlRBM016ZzRPRE0zTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4OGEzZTUyZmIzYzNmYjgzMzk5YmNjMWRkMTU3NzBjNDRmOWY0NWZmZDIzZGY1MDhlNTI3MDQzYWViNjlkNTU","altText":"200_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAxfGltYWdlL2pwZWd8YURNeUwyZ3dZeTh4TlRBM016ZzRPVEF5TmpBM09DOHhNakJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxMTcwYWE0NzNkMTcwODg2MGRjMjQ4MjdiZjViZDhhOGZmZDUwMzhiNjBkZDVhOWM5ZWI4NzNhYzQ3MTZkMDI","altText":"120_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTc1MHxpbWFnZS9qcGVnfGFEVmtMMmhpWVM4eE5UQTNNemc0TmpFM05USTJNZ3w2MWMzNDcwZjJlM2UxMGZlOThiNzJmYTQ5NTgwZjBkYzQ5MWVhZTBmZmUwODliMzEzMTNlMTJhMTI2ZTYzMTc4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEWmpMMmhtT0M4eE5UQTRNRFl3TlRNNE5EY3pOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2RhNGI3MjZkODgyMjkyZTY1Y2RiZjgzMzgzMDY5YTEyMjg1MGIyNDRmNTFmZDBiM2ZhYWFmMTE3NzE0MGExNA","altText":"2000_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFETmpMMmhtWmk4eE5UQTRNRFl3TlRVNE1UTTBNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8MzQwYzI1MDY2NWQzYWJmMjg1NjVjNDQyNDg5YmY4NDc2Yzc3NDY3ZTNlMTI5MGRmNjAwM2VmZjFjZWRlMmQ1NQ","altText":"1440_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjQzMHxpbWFnZS9qcGVnfGFEQTJMMmhtWVM4eE5UQTRNRFl3TlRjM056azFNQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8YmY3MjBlY2QxNGIwZGNkZjA0NzQzYzI2MTk0ZDNhYzU2ZGNkNWRiZmEwN2EyNTVhZDVlYjk3MGQ5YzBiZmQ3YQ","altText":"1280_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk5M3xpbWFnZS9qcGVnfGFHSTVMMmhoTkM4eE5UQTRNRFl3TmpFM01URTJOaTh4TURJMFh6QXlNREF3TURKbE1EQXdNVFpsTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGRiM2UwZTJjN2FmNjNkYjE5YTFmNTAyMmE5MTYwZWZjYjA5MWRiMjI5ZTRlMjM1ZDA0ZDdhZDRlY2NmYjE4YQ","altText":"1024_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU5NXxpbWFnZS9qcGVnfGFHRmhMMmc1WlM4eE5UQTRNRFl3TmpNd01qSXpPQzgzTmpoZk1ESXdNREF3TW1Vd01EQXhObVV5TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjOTg0ZDhlNDNmMzA0OTQwMjZmMzc4ZTdkZTc1NjI0Njg5NThlMDU1MGIwY2Q5NDNjNTMzNTBlMTI3OGM4ZjEx","altText":"768_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyOXxpbWFnZS9qcGVnfGFESmxMMmc1TkM4eE5UQTRNRFl3TmpZeU9Ua3hPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXhObVV5TVRBd01ERXdNR0kyWDBSRkxtcHdad3xmNWQ4YzYzZDgzOTg2NjVkODM4MjgwNzY1YjE5YTZlZWEwYWViOTQzNzllNGNhMTdjODNlN2M1MmE1NDI2MmQy","altText":"480_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI5fGltYWdlL2pwZWd8YUdNMkwyZzVNQzh4TlRBNE1EWXdOamN5T0RJeU1pOHlNREJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NzIwYmFkNDcyYzg0YTdlYzY3M2UxMDMxNGEyZTNiZjFiZGQ0OGVkZDQzNzg5NWVjMWQ2MGMyNjIxYTI4MGM","altText":"200_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00016e21000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM1fGltYWdlL2pwZWd8YUdKaEwyZ3pOeTh4TlRBNE1EWXdOekkxTWpVeE1DOHhNakJmTURJd01EQXdNbVV3TURBeE5tVXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fGViYjQ4NGFjYjU4NjBkZWNjYzI3ODgyMzAyZTk5YTVkN2JiOTE1ZTQ0ZTAzMmM1OTZhYWQwNzY5NWEyYzQ5ZTg","altText":"120_0200002e00016e21000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDcxOTR8aW1hZ2UvanBlZ3xhRGMwTDJnNVppOHhOVEE0TURZd05EZzJNRFEwTmd8NjU4NDRjZTlmN2IwMThmM2VmOTUwMzIwOTYwZGFhZjFjNDAwNGQ0MmE0YzRiYjE5YzVkZmIwMDcwYTVlMWQzYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002e00016e21000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4fGltYWdlL2pwZWd8YUROaEwyZzJZaTh4TlRBM016ZzRPRE0zTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4OGEzZTUyZmIzYzNmYjgzMzk5YmNjMWRkMTU3NzBjNDRmOWY0NWZmZDIzZGY1MDhlNTI3MDQzYWViNjlkNTU","altText":"200_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4fGltYWdlL2pwZWd8YUROaEwyZzJZaTh4TlRBM016ZzRPRE0zTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4OGEzZTUyZmIzYzNmYjgzMzk5YmNjMWRkMTU3NzBjNDRmOWY0NWZmZDIzZGY1MDhlNTI3MDQzYWViNjlkNTU","altText":"200_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWXlMMmhrWXk4eE5UQTNNemc0TnpFeU5UVXpOQzh5TURBd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTZmNmZkNzg0NGRmNmUzNjI3ODBkY2Y1NzgwNjI1NjZlNDhmZDllNjFjZTE2MTI0ZTZmMGU3MjNlNmI5MTM0ZA","altText":"2000_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFETmlMMmhrTlM4eE5UQTNNemc0TnpNMU5Ea3hNQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjkxNjc0Nzk5ZDRjMzMwNGFiZmI0NGNjMzlkNmQwODA3MDVlY2M3NGFlOGM0MDU3YWNkNWY3ZWNjYzRkNmJhZA","altText":"1440_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEWmhMMmhqWlM4eE5UQTNNemc0TnpVMU1UVXhPQzh4TWpnd1h6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8N2JlYzdkMmZiMDhhZWYxZTUyMWU3YjdjMTQ1NzI3ZjI5OTE3NjQ1Yjc2YWYyYTc0M2Y2ZmYyZDE0YWRhYjgwMg","altText":"1280_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEUXpMMmhqTnk4eE5UQTNNemc0TnpjNE1EZzVOQzh4TURJMFh6QXlNREF3TURGbU1EQXdNVE15TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2QyNGMwNjAzYTY0Yjc0NDAyMTcwMjI5MjU3MmQwMTIxYzY2YjljMDI5ZDY4OGRkMGY2NmI4NDg4MWUwNjZhYg","altText":"1024_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NnxpbWFnZS9qcGVnfGFEZzJMMmhqTUM4eE5UQTNNemc0TnprM056VXdNaTgzTmpoZk1ESXdNREF3TVdZd01EQXhNekkwWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiODQ0MjJjNDA5Y2I0ZWYyZWZmOGJhYTg3MGJkMTQ3MjRhYmI4YWMxNjUzZjI3Y2IzZDM4YTQ1ZjE1ZDU2NWYw","altText":"768_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODcwfGltYWdlL2pwZWd8YURCaEwyZzNNaTh4TlRBM016ZzRPREUzTkRFeE1DODBPREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZhM2IxZmRhZGU0YjAyN2U4MmY1YTQ3N2Q4ZGUxODc0NGNkZGFhYWFmOTIwYmZhMTVhNzkwYTQ1NGM0M2U0OTE","altText":"480_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4fGltYWdlL2pwZWd8YUROaEwyZzJZaTh4TlRBM016ZzRPRE0zTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4OGEzZTUyZmIzYzNmYjgzMzk5YmNjMWRkMTU3NzBjNDRmOWY0NWZmZDIzZGY1MDhlNTI3MDQzYWViNjlkNTU","altText":"200_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0001324a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAxfGltYWdlL2pwZWd8YURNeUwyZ3dZeTh4TlRBM016ZzRPVEF5TmpBM09DOHhNakJmTURJd01EQXdNV1l3TURBeE16STBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxMTcwYWE0NzNkMTcwODg2MGRjMjQ4MjdiZjViZDhhOGZmZDUwMzhiNjBkZDVhOWM5ZWI4NzNhYzQ3MTZkMDI","altText":"120_0200001f0001324a000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001f0001324a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTc1MHxpbWFnZS9qcGVnfGFEVmtMMmhpWVM4eE5UQTNNemc0TmpFM05USTJNZ3w2MWMzNDcwZjJlM2UxMGZlOThiNzJmYTQ5NTgwZjBkYzQ5MWVhZTBmZmUwODliMzEzMTNlMTJhMTI2ZTYzMTc4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001f0001324a000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-101","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/236-101","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","236-101"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918765886","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":600.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51144311","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}