[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-512","name":"PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 12-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-512","description":"<h2>PCB terminal block, 236 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 236-512) makes connections quick and easy. You can rely on proven safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 92.3 x 17 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and twelve clamping points for connecting twelve potentials / 12 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDAxMTh8aW1hZ2UvanBlZ3xhRFJsTDJnNU55OHhOVEEyTWpNME1UUTFNVGd3Tmd8ZmVhNTg5MmM2OWRiZmExYTRkMzdlOGZmZTBlMDU4ZjIwN2M5MWVkNmIwOTBiZThjZjY4YzNhMDI2YTQ1ZWYwZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFHUTBMMmhtWkM4eE5UQTJNak0wTWpNMk9UTXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NmY5MGZlZGZmZTY2MmYzZTE3MTEzMTcwNjBmODNjMTRiZmE4NTFmODc5MmM4OWJiMTkzNTE0MGM3NjhlNWUxOA","altText":"1440_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzk5MXxpbWFnZS9qcGVnfGFEbGpMMmhtTnk4eE5UQTJNak0wTWpZNU5qazVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8MmExMGMyYzgyMThlMjg2NTM2NjRhNDI0MGY1ZjFlZDA4ZWJlMzc5ZWY1NDAxMmVlODI5ZDQ3ZTcwZWQzNjRkMQ","altText":"1280_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU2NHxpbWFnZS9qcGVnfGFHTmtMMmhsWkM4eE5UQTJNak0wTWprMU9URXpOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NWYxYzMzOTg0YzBjZDA1MDVkMjdiMThmMWU2YmM2NTM5NzhiZGVmZmYyMjJjOTM2M2MyZDYyNDUyYzM1NGEzMw","altText":"1024_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk0NXxpbWFnZS9qcGVnfGFEa3lMMmc1WWk4eE5UQTJNak0wTXpJNE5qZ3hOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMll6T1RBd01ERXdNR0kyWDBSRkxtcHdad3w1YzNmMTc0MGYzMzBkMmJiZjRjNDZkNmExZDg4NzJhOWI0ZTUxZTAyMDAxYjliM2FjNTk5YzAwNWQ4ZjA4MWZj","altText":"768_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5MHxpbWFnZS9qcGVnfGFERmlMMmc1TWk4eE5UQTJNak0wTXpVeE5qRTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlZMll6T1RBd01ERXdNR0kyWDBSRkxtcHdad3wxZjJmZGIxMDkxMjBkY2YwMmY0ZjAwMjFhZjEyOWU0MzI3Y2FkYjEyMDQwMjdiMTY2YWMxYzlmMTAzMjRhMGE0","altText":"480_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBMk1qTTBOREl3TkRNeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZWYwNGQzMDgwZDY5ZDcyNzIzOTU0NTJkODRhOGU1YjZmMDA0YTI4MDgyMzgyZTQyM2ZjMWNlMzU3YmZmNDg","altText":"120_0200000d0002cf39000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFHUTBMMmhtWkM4eE5UQTJNak0wTWpNMk9UTXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NmY5MGZlZGZmZTY2MmYzZTE3MTEzMTcwNjBmODNjMTRiZmE4NTFmODc5MmM4OWJiMTkzNTE0MGM3NjhlNWUxOA","altText":"1440_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzk5MXxpbWFnZS9qcGVnfGFEbGpMMmhtTnk4eE5UQTJNak0wTWpZNU5qazVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8MmExMGMyYzgyMThlMjg2NTM2NjRhNDI0MGY1ZjFlZDA4ZWJlMzc5ZWY1NDAxMmVlODI5ZDQ3ZTcwZWQzNjRkMQ","altText":"1280_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU2NHxpbWFnZS9qcGVnfGFHTmtMMmhsWkM4eE5UQTJNak0wTWprMU9URXpOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NWYxYzMzOTg0YzBjZDA1MDVkMjdiMThmMWU2YmM2NTM5NzhiZGVmZmYyMjJjOTM2M2MyZDYyNDUyYzM1NGEzMw","altText":"1024_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk0NXxpbWFnZS9qcGVnfGFEa3lMMmc1WWk4eE5UQTJNak0wTXpJNE5qZ3hOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMll6T1RBd01ERXdNR0kyWDBSRkxtcHdad3w1YzNmMTc0MGYzMzBkMmJiZjRjNDZkNmExZDg4NzJhOWI0ZTUxZTAyMDAxYjliM2FjNTk5YzAwNWQ4ZjA4MWZj","altText":"768_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5MHxpbWFnZS9qcGVnfGFERmlMMmc1TWk4eE5UQTJNak0wTXpVeE5qRTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlZMll6T1RBd01ERXdNR0kyWDBSRkxtcHdad3wxZjJmZGIxMDkxMjBkY2YwMmY0ZjAwMjFhZjEyOWU0MzI3Y2FkYjEyMDQwMjdiMTY2YWMxYzlmMTAzMjRhMGE0","altText":"480_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBMk1qTTBOREl3TkRNeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZWYwNGQzMDgwZDY5ZDcyNzIzOTU0NTJkODRhOGU1YjZmMDA0YTI4MDgyMzgyZTQyM2ZjMWNlMzU3YmZmNDg","altText":"120_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDAxMTh8aW1hZ2UvanBlZ3xhRFJsTDJnNU55OHhOVEEyTWpNME1UUTFNVGd3Tmd8ZmVhNTg5MmM2OWRiZmExYTRkMzdlOGZmZTBlMDU4ZjIwN2M5MWVkNmIwOTBiZThjZjY4YzNhMDI2YTQ1ZWYwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YURRMUwyZ3haaTh4TlRBM01UTXlNRGs1TnpreE9DOHlNREJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDBlY2E0MzFkYzE5OWY0YjNlMjNjMjNiZDNjMjIyMzg1ZDNiMzJiMmI2MzVmZWFiMGI3MjU1YWU1YWQ1MzM0OWE","altText":"200_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YURRMUwyZ3haaTh4TlRBM01UTXlNRGs1TnpreE9DOHlNREJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDBlY2E0MzFkYzE5OWY0YjNlMjNjMjNiZDNjMjIyMzg1ZDNiMzJiMmI2MzVmZWFiMGI3MjU1YWU1YWQ1MzM0OWE","altText":"200_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFEbGxMMmhqTlM4eE5UQTNNVE14T1RnNE16Z3dOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNmOWUxM2ZjOGE0MTE0Njc3ZmViODQ0NmNlNGU2YmNmZDUwYjA0ZTgzYTM2MTEzMWNmNTkzMmZlZTk3MGQwZA","altText":"1440_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHVXdMMmd6WlM4eE5UQTNNVE15TURBeE5EZzNPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRkMjM0ZWM1OGFjZDk3YWNkMDUzM2EzZTIyZjYxZDM1ZTQwNzI4ZGRmYWRjMDk0MmZiMTExNGQ0NTM3Y2U4Mw","altText":"1280_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA3MHxpbWFnZS9qcGVnfGFHSmlMMmd6TkM4eE5UQTNNVE15TURNd09UYzVNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8OTI2YjI4OGU0OGUyOGRjYzg4NGU1MGIyZTYzN2Q3NTk4ZDRlOGEwYjkyMmMzYWRmODM2NjhmYjU1ZTY3NDZhNg","altText":"1024_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTY0NnxpbWFnZS9qcGVnfGFHVmhMMmd5WkM4eE5UQTNNVE15TURVd05qTTVPQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZamxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3wyNTFmM2M1YTI5OWYyY2ZhOTM5NjlhOTUyMmYwMzQ1ZjA0MWI2YjU1NjU4NGMwODNhMjIxNDlkMGEwYzY3MmMy","altText":"768_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcxNXxpbWFnZS9qcGVnfGFEWmpMMmd5Tmk4eE5UQTNNVE15TURjMk9EVTBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3wyODQyZDI0MGYwMjRkNWZlNDYxNTdjOWI1ZTQwMzNhY2JjMTcxMGZiZThkYzkwYTQxYjQyNTZlNGE4N2RkN2Zj","altText":"480_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YURRMUwyZ3haaTh4TlRBM01UTXlNRGs1TnpreE9DOHlNREJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDBlY2E0MzFkYzE5OWY0YjNlMjNjMjNiZDNjMjIyMzg1ZDNiMzJiMmI2MzVmZWFiMGI3MjU1YWU1YWQ1MzM0OWE","altText":"200_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAxfGltYWdlL2pwZWd8YURFMkwyZ3pZeTh4TlRBM01UTXlNVFV5TWpJd05pOHhNakJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDRlZDAxN2Q2MTdjZDdiNzYxMjU2NzNmZDljMzY1YWFjOWJkMjllMDAyYjMzNTFkYzVmODRiYTRmZTZhOGQ0OTA","altText":"120_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc2MjJ8aW1hZ2UvanBlZ3xhRFZrTDJnMVppOHhOVEEzTVRNeE9EazVPVEEzTUF8OTUxNzE2NjgxMDI4MDVhOGIwNmE2ODVmNTgyYjVkMTMxMjAyODJlNzc4NjllNWQzOGQyOGFmNzg0YThlMjg1OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFERTNMMmhtTnk4eE5UQTJNak0wTWpFM01qY3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NjVkMDI4NTI1MGEyMjNhOWNkY2RkMTM2ODFkNTIyZDExM2M4NjMwNDg3ODlkMDlhNWFmYzVhNDc0N2JlOGFiZg","altText":"2000_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU2OXxpbWFnZS9qcGVnfGFHUTBMMmhtWkM4eE5UQTJNak0wTWpNMk9UTXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NmY5MGZlZGZmZTY2MmYzZTE3MTEzMTcwNjBmODNjMTRiZmE4NTFmODc5MmM4OWJiMTkzNTE0MGM3NjhlNWUxOA","altText":"1440_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzk5MXxpbWFnZS9qcGVnfGFEbGpMMmhtTnk4eE5UQTJNak0wTWpZNU5qazVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8MmExMGMyYzgyMThlMjg2NTM2NjRhNDI0MGY1ZjFlZDA4ZWJlMzc5ZWY1NDAxMmVlODI5ZDQ3ZTcwZWQzNjRkMQ","altText":"1280_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU2NHxpbWFnZS9qcGVnfGFHTmtMMmhsWkM4eE5UQTJNak0wTWprMU9URXpOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbU5tTXprd01EQXhNREJpTmw5RVJTNXFjR2N8NWYxYzMzOTg0YzBjZDA1MDVkMjdiMThmMWU2YmM2NTM5NzhiZGVmZmYyMjJjOTM2M2MyZDYyNDUyYzM1NGEzMw","altText":"1024_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk0NXxpbWFnZS9qcGVnfGFEa3lMMmc1WWk4eE5UQTJNak0wTXpJNE5qZ3hOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMll6T1RBd01ERXdNR0kyWDBSRkxtcHdad3w1YzNmMTc0MGYzMzBkMmJiZjRjNDZkNmExZDg4NzJhOWI0ZTUxZTAyMDAxYjliM2FjNTk5YzAwNWQ4ZjA4MWZj","altText":"768_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5MHxpbWFnZS9qcGVnfGFERmlMMmc1TWk4eE5UQTJNak0wTXpVeE5qRTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlZMll6T1RBd01ERXdNR0kyWDBSRkxtcHdad3wxZjJmZGIxMDkxMjBkY2YwMmY0ZjAwMjFhZjEyOWU0MzI3Y2FkYjEyMDQwMjdiMTY2YWMxYzlmMTAzMjRhMGE0","altText":"480_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxfGltYWdlL2pwZWd8YUdZeEwyZzRaQzh4TlRBMk1qTTBNelk0TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzFhZWQzNjhhMDdmNzYxNjk5ODk5ZjM3NWEzMWExOTFhOWFkM2NhMmFhYzZmYzgwMmQyOWE1MjJjNTc2YzU","altText":"200_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBMk1qTTBOREl3TkRNeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZWYwNGQzMDgwZDY5ZDcyNzIzOTU0NTJkODRhOGU1YjZmMDA0YTI4MDgyMzgyZTQyM2ZjMWNlMzU3YmZmNDg","altText":"120_0200000d0002cf39000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDAxMTh8aW1hZ2UvanBlZ3xhRFJsTDJnNU55OHhOVEEyTWpNME1UUTFNVGd3Tmd8ZmVhNTg5MmM2OWRiZmExYTRkMzdlOGZmZTBlMDU4ZjIwN2M5MWVkNmIwOTBiZThjZjY4YzNhMDI2YTQ1ZWYwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002cf39000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YURRMUwyZ3haaTh4TlRBM01UTXlNRGs1TnpreE9DOHlNREJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDBlY2E0MzFkYzE5OWY0YjNlMjNjMjNiZDNjMjIyMzg1ZDNiMzJiMmI2MzVmZWFiMGI3MjU1YWU1YWQ1MzM0OWE","altText":"200_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YURRMUwyZ3haaTh4TlRBM01UTXlNRGs1TnpreE9DOHlNREJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDBlY2E0MzFkYzE5OWY0YjNlMjNjMjNiZDNjMjIyMzg1ZDNiMzJiMmI2MzVmZWFiMGI3MjU1YWU1YWQ1MzM0OWE","altText":"200_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHUm1MMmhqTVM4eE5UQTNNVE14T1RjMU1qY3pOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjcwNDkyY2FmMmM3MjJjZjUzOGZjODFhMTlhOWMyMWQ5YWU5ODhiNTc4M2VlYzNhZWM0ZjExNjgwNGEzMjE1Yw","altText":"2000_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFEbGxMMmhqTlM4eE5UQTNNVE14T1RnNE16Z3dOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNmOWUxM2ZjOGE0MTE0Njc3ZmViODQ0NmNlNGU2YmNmZDUwYjA0ZTgzYTM2MTEzMWNmNTkzMmZlZTk3MGQwZA","altText":"1440_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI4NnxpbWFnZS9qcGVnfGFHVXdMMmd6WlM4eE5UQTNNVE15TURBeE5EZzNPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRkMjM0ZWM1OGFjZDk3YWNkMDUzM2EzZTIyZjYxZDM1ZTQwNzI4ZGRmYWRjMDk0MmZiMTExNGQ0NTM3Y2U4Mw","altText":"1280_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA3MHxpbWFnZS9qcGVnfGFHSmlMMmd6TkM4eE5UQTNNVE15TURNd09UYzVNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk1WTJZd01EQXhNREJpTmw5RVJTNXFjR2N8OTI2YjI4OGU0OGUyOGRjYzg4NGU1MGIyZTYzN2Q3NTk4ZDRlOGEwYjkyMmMzYWRmODM2NjhmYjU1ZTY3NDZhNg","altText":"1024_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTY0NnxpbWFnZS9qcGVnfGFHVmhMMmd5WkM4eE5UQTNNVE15TURVd05qTTVPQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZamxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3wyNTFmM2M1YTI5OWYyY2ZhOTM5NjlhOTUyMmYwMzQ1ZjA0MWI2YjU1NjU4NGMwODNhMjIxNDlkMGEwYzY3MmMy","altText":"768_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcxNXxpbWFnZS9qcGVnfGFEWmpMMmd5Tmk4eE5UQTNNVE15TURjMk9EVTBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamxqWmpBd01ERXdNR0kyWDBSRkxtcHdad3wyODQyZDI0MGYwMjRkNWZlNDYxNTdjOWI1ZTQwMzNhY2JjMTcxMGZiZThkYzkwYTQxYjQyNTZlNGE4N2RkN2Zj","altText":"480_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YURRMUwyZ3haaTh4TlRBM01UTXlNRGs1TnpreE9DOHlNREJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDBlY2E0MzFkYzE5OWY0YjNlMjNjMjNiZDNjMjIyMzg1ZDNiMzJiMmI2MzVmZWFiMGI3MjU1YWU1YWQ1MzM0OWE","altText":"200_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAxfGltYWdlL2pwZWd8YURFMkwyZ3pZeTh4TlRBM01UTXlNVFV5TWpJd05pOHhNakJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDRlZDAxN2Q2MTdjZDdiNzYxMjU2NzNmZDljMzY1YWFjOWJkMjllMDAyYjMzNTFkYzVmODRiYTRmZTZhOGQ0OTA","altText":"120_0200001e0002b9cf000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b9cf000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc2MjJ8aW1hZ2UvanBlZ3xhRFZrTDJnMVppOHhOVEEzTVRNeE9EazVPVEEzTUF8OTUxNzE2NjgxMDI4MDVhOGIwNmE2ODVmNTgyYjVkMTMxMjAyODJlNzc4NjllNWQzOGQyOGFmNzg0YThlMjg1OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b9cf000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-512","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-512","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["236-512","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918772747","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 12-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51144983","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}