[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-623","name":"PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 23-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-623","description":"<h2>PCB terminal block, 236 Series, with 10 mm pin spacing</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 236-623). It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 232.3 x 17 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and twenty-three clamping points that you can use to connect twenty-three potentials / 23 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDcxNTd8aW1hZ2UvanBlZ3xhR1EzTDJnMU5DOHhOVEEyTWpFNU1UUXpPVGt3TWd8MjA1MGFjZDhkNjI2MzYxMzc4ODFmMzRiYzZjYzNmYjQzYjJjYzVlMDJlY2JlYWVhMTZlZWZmNWNhMGJlNThmMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFETmxMMmhqTlM4eE5UQTJNakU1TWpZeE9UVTFNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTIyY2RlYzBlOTEzZGVjMmU3YjE1N2QwYWQwNDZkN2Y4ODA3MzI0N2JiZjljNGZhMmZjMDZjZTZjNzVhMmY3OA","altText":"1440_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk4OHxpbWFnZS9qcGVnfGFEWTJMMmhqWXk4eE5UQTJNakU1TWpnME9Ea3lOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8YjNmZjZhYTA5Yjc1ZmU5NGUxNmRlNDU1NGQxMWU5YzI1MzMyYzgzYjc4NGE1Y2NlYTM0ODAzYmZhNTFhNzU3ZA","altText":"1280_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4MnxpbWFnZS9qcGVnfGFEYzNMMmhqWmk4eE5UQTJNakU1TWpreE5EUTJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGYzZDFkODk0MGYxYTJmY2E3MjgwNmMyMzZjYjVmZDkyOTY2OTYyMGI2ZmU2YmU4ZDExNmU4NDZiNzRmOTFjMg","altText":"1024_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2MnxpbWFnZS9qcGVnfGFEQmpMMmhsTWk4eE5UQTJNakU1TXpFeE1UQTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xiNDIyM2M5OGY2Y2Q2Y2M0ZGFjMTc2ZWJmZDU4Y2ZlM2Y0MTE3MWZkMzAwYTA0YmEyMzM1OTZlMGJiMzBjMjA1","altText":"768_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4OHxpbWFnZS9qcGVnfGFEUmtMMmhrWlM4eE5UQTJNakU1TXpJME1qRTBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xjOTAzMjYwMGM4ZmRmZTNiMzdkOWVkZmRmMGRhMDk1ZWY4Y2Q2ODA0NDkxNmFiYTBkZmQzYmI0N2Y4ZDYwMmI2","altText":"480_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUyfGltYWdlL2pwZWd8YURReEwyaGpPUzh4TlRBMk1qRTVNemc1TnpVd01pOHhNakJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fGYyZDk2ZmJiMDM0Y2I4YTEzNTA4OTYwOTU4ZDIxZDMzZmNkMjY0OWU0OGI0YWNjYzUwMzc2NThiNjhlOGI4NmE","altText":"120_0200000d0002cfc6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFETmxMMmhqTlM4eE5UQTJNakU1TWpZeE9UVTFNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTIyY2RlYzBlOTEzZGVjMmU3YjE1N2QwYWQwNDZkN2Y4ODA3MzI0N2JiZjljNGZhMmZjMDZjZTZjNzVhMmY3OA","altText":"1440_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk4OHxpbWFnZS9qcGVnfGFEWTJMMmhqWXk4eE5UQTJNakU1TWpnME9Ea3lOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8YjNmZjZhYTA5Yjc1ZmU5NGUxNmRlNDU1NGQxMWU5YzI1MzMyYzgzYjc4NGE1Y2NlYTM0ODAzYmZhNTFhNzU3ZA","altText":"1280_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4MnxpbWFnZS9qcGVnfGFEYzNMMmhqWmk4eE5UQTJNakU1TWpreE5EUTJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGYzZDFkODk0MGYxYTJmY2E3MjgwNmMyMzZjYjVmZDkyOTY2OTYyMGI2ZmU2YmU4ZDExNmU4NDZiNzRmOTFjMg","altText":"1024_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2MnxpbWFnZS9qcGVnfGFEQmpMMmhsTWk4eE5UQTJNakU1TXpFeE1UQTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xiNDIyM2M5OGY2Y2Q2Y2M0ZGFjMTc2ZWJmZDU4Y2ZlM2Y0MTE3MWZkMzAwYTA0YmEyMzM1OTZlMGJiMzBjMjA1","altText":"768_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4OHxpbWFnZS9qcGVnfGFEUmtMMmhrWlM4eE5UQTJNakU1TXpJME1qRTBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xjOTAzMjYwMGM4ZmRmZTNiMzdkOWVkZmRmMGRhMDk1ZWY4Y2Q2ODA0NDkxNmFiYTBkZmQzYmI0N2Y4ZDYwMmI2","altText":"480_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUyfGltYWdlL2pwZWd8YURReEwyaGpPUzh4TlRBMk1qRTVNemc1TnpVd01pOHhNakJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fGYyZDk2ZmJiMDM0Y2I4YTEzNTA4OTYwOTU4ZDIxZDMzZmNkMjY0OWU0OGI0YWNjYzUwMzc2NThiNjhlOGI4NmE","altText":"120_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDcxNTd8aW1hZ2UvanBlZ3xhR1EzTDJnMU5DOHhOVEEyTWpFNU1UUXpPVGt3TWd8MjA1MGFjZDhkNjI2MzYxMzc4ODFmMzRiYzZjYzNmYjQzYjJjYzVlMDJlY2JlYWVhMTZlZWZmNWNhMGJlNThmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YUdGbUwyaGpNeTh4TlRBM056WTJNelUzTVRrNU9DOHlNREJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZWZiODUxOWYyNDk0Mzg5ZGU0MzliYmYwZDc4MGZjMmNiNjk0YzhmYTJmYTU4ZDcyMTkwOWM2YjMzM2JkYzU","altText":"200_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YUdGbUwyaGpNeTh4TlRBM056WTJNelUzTVRrNU9DOHlNREJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZWZiODUxOWYyNDk0Mzg5ZGU0MzliYmYwZDc4MGZjMmNiNjk0YzhmYTJmYTU4ZDcyMTkwOWM2YjMzM2JkYzU","altText":"200_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTNOelkyTWpjNE5UVTJOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8M2FkYjg5NDQ0ZTI1MTM2YTQ0NWNkZWY3YmUwYmM4YmZmMzY0MmZhNjlkMTE0MWIwMTE3NjQzNWUwYzE5ZmNmNg","altText":"1440_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFEZzJMMmhrWmk4eE5UQTNOelkyTWpreE5qWXpPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NjVmMDU3YjhmMzUwMGI3MjUxYTY1NGRlYTIxOTE4ZjAxNjk5NGE3ZTI4MjE3NGUwZDdjODUxOTdmOTg5M2YzMg","altText":"1280_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgxMHxpbWFnZS9qcGVnfGFEQmxMMmhrTlM4eE5UQTNOelkyTXpBME56Y3hNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk2ZGE2NGY0ZTQxZGQxODc5NzU0NjU1YTllMmI1YmUzMTQzZDg5NmU2MWRjYTAxNWE2ZGIxOTZkYjgxNjY1NA","altText":"1024_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ1MHxpbWFnZS9qcGVnfGFETmxMMmhqWlM4eE5UQTNOelkyTXpJME5ETXhPQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZbUUxWmpBd01ERXdNR0kyWDBSRkxtcHdad3w5YTlmOGVjY2I4ZWI0YWQ0OTQ4OTdhYWVlYjk3MGU0ZjdlNjUxZTE3NTMxZDQxMGZiZjEyMmQ3MDJhNGM1NjI3","altText":"768_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0M3xpbWFnZS9qcGVnfGFEWmxMMmhqTnk4eE5UQTNOelkyTXpRME1Ea3lOaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZbUUxWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0MWUzNTkwMTYyYzA5ZmNlZmYyYmY2ZDIzNmM3ZWQxMTdlNDY5YWVkZDcwODQxODMyOWJmZjUxMjE4ZWEwYmM1","altText":"480_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YUdGbUwyaGpNeTh4TlRBM056WTJNelUzTVRrNU9DOHlNREJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZWZiODUxOWYyNDk0Mzg5ZGU0MzliYmYwZDc4MGZjMmNiNjk0YzhmYTJmYTU4ZDcyMTkwOWM2YjMzM2JkYzU","altText":"200_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURNeUwyaGlPUzh4TlRBM056WTJNemc1T1RZM09DOHhNakJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fDIwOTRkNGY1NWIyZTgzMjA4NDVkNTQ0NWQ5M2UyYjg5NTEzYjhjNTRmMWUyMzMwM2UzNDU5YmI0YmEzZWMwMmU","altText":"120_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjMxMjF8aW1hZ2UvanBlZ3xhREU1TDJoak5TOHhOVEEzTnpZMk1qRTVOVGMwTWd8OGQxNjdhYmE2NmNjY2UxYzNlZTdkYWE3ZTIyMDEwMzk5M2IwNjQzZjk0M2IzMDk1OTdmYmNmYTkyNzY1ODE5Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFEZ3hMMmhpWlM4eE5UQTJNakU1TWpReU1qazBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3NGFmN2U1NTMzYzgyYmRmZTU0ZjhiYWY0ODg0MTY5MDU5YmQwODllMjkwNThjMWM1YzIwNWY0ZWYyY2ZkOQ","altText":"2000_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDAzMnxpbWFnZS9qcGVnfGFETmxMMmhqTlM4eE5UQTJNakU1TWpZeE9UVTFNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTIyY2RlYzBlOTEzZGVjMmU3YjE1N2QwYWQwNDZkN2Y4ODA3MzI0N2JiZjljNGZhMmZjMDZjZTZjNzVhMmY3OA","altText":"1440_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk4OHxpbWFnZS9qcGVnfGFEWTJMMmhqWXk4eE5UQTJNakU1TWpnME9Ea3lOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8YjNmZjZhYTA5Yjc1ZmU5NGUxNmRlNDU1NGQxMWU5YzI1MzMyYzgzYjc4NGE1Y2NlYTM0ODAzYmZhNTFhNzU3ZA","altText":"1280_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY4MnxpbWFnZS9qcGVnfGFEYzNMMmhqWmk4eE5UQTJNakU1TWpreE5EUTJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbU5tWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGYzZDFkODk0MGYxYTJmY2E3MjgwNmMyMzZjYjVmZDkyOTY2OTYyMGI2ZmU2YmU4ZDExNmU4NDZiNzRmOTFjMg","altText":"1024_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2MnxpbWFnZS9qcGVnfGFEQmpMMmhsTWk4eE5UQTJNakU1TXpFeE1UQTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xiNDIyM2M5OGY2Y2Q2Y2M0ZGFjMTc2ZWJmZDU4Y2ZlM2Y0MTE3MWZkMzAwYTA0YmEyMzM1OTZlMGJiMzBjMjA1","altText":"768_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4OHxpbWFnZS9qcGVnfGFEUmtMMmhrWlM4eE5UQTJNakU1TXpJME1qRTBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xjOTAzMjYwMGM4ZmRmZTNiMzdkOWVkZmRmMGRhMDk1ZWY4Y2Q2ODA0NDkxNmFiYTBkZmQzYmI0N2Y4ZDYwMmI2","altText":"480_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2fGltYWdlL2pwZWd8YURobEwyaGtZUzh4TlRBMk1qRTVNek0zTXpJeE5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDlmOGQzNjNjOGEyYzMyNzZjNDNjNWM5YmZjOWRjZDc0NThlOWE2YTgxOTdjNjBmYmI0YWQ4Mzg5ZTBlOGE0OTU","altText":"200_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUyfGltYWdlL2pwZWd8YURReEwyaGpPUzh4TlRBMk1qRTVNemc1TnpVd01pOHhNakJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fGYyZDk2ZmJiMDM0Y2I4YTEzNTA4OTYwOTU4ZDIxZDMzZmNkMjY0OWU0OGI0YWNjYzUwMzc2NThiNjhlOGI4NmE","altText":"120_0200000d0002cfc6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDcxNTd8aW1hZ2UvanBlZ3xhR1EzTDJnMU5DOHhOVEEyTWpFNU1UUXpPVGt3TWd8MjA1MGFjZDhkNjI2MzYxMzc4ODFmMzRiYzZjYzNmYjQzYjJjYzVlMDJlY2JlYWVhMTZlZWZmNWNhMGJlNThmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002cfc6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YUdGbUwyaGpNeTh4TlRBM056WTJNelUzTVRrNU9DOHlNREJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZWZiODUxOWYyNDk0Mzg5ZGU0MzliYmYwZDc4MGZjMmNiNjk0YzhmYTJmYTU4ZDcyMTkwOWM2YjMzM2JkYzU","altText":"200_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YUdGbUwyaGpNeTh4TlRBM056WTJNelUzTVRrNU9DOHlNREJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZWZiODUxOWYyNDk0Mzg5ZGU0MzliYmYwZDc4MGZjMmNiNjk0YzhmYTJmYTU4ZDcyMTkwOWM2YjMzM2JkYzU","altText":"200_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFHSTRMMmhrTlM4eE5UQTNOelkyTWpZMU5EUTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NmYxM2QyM2I0NDRiMmNhNDhlZmY0ZDA4NDA3NmU0MDk3YWRjZTdkOTExYTRhZGRlMTBjYzUxYzU1YWZjMDBlNw","altText":"2000_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTNOelkyTWpjNE5UVTJOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8M2FkYjg5NDQ0ZTI1MTM2YTQ0NWNkZWY3YmUwYmM4YmZmMzY0MmZhNjlkMTE0MWIwMTE3NjQzNWUwYzE5ZmNmNg","altText":"1440_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTkzN3xpbWFnZS9qcGVnfGFEZzJMMmhrWmk4eE5UQTNOelkyTWpreE5qWXpPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8NjVmMDU3YjhmMzUwMGI3MjUxYTY1NGRlYTIxOTE4ZjAxNjk5NGE3ZTI4MjE3NGUwZDdjODUxOTdmOTg5M2YzMg","altText":"1280_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgxMHxpbWFnZS9qcGVnfGFEQmxMMmhrTlM4eE5UQTNOelkyTXpBME56Y3hNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUpoTldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk2ZGE2NGY0ZTQxZGQxODc5NzU0NjU1YTllMmI1YmUzMTQzZDg5NmU2MWRjYTAxNWE2ZGIxOTZkYjgxNjY1NA","altText":"1024_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ1MHxpbWFnZS9qcGVnfGFETmxMMmhqWlM4eE5UQTNOelkyTXpJME5ETXhPQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZbUUxWmpBd01ERXdNR0kyWDBSRkxtcHdad3w5YTlmOGVjY2I4ZWI0YWQ0OTQ4OTdhYWVlYjk3MGU0ZjdlNjUxZTE3NTMxZDQxMGZiZjEyMmQ3MDJhNGM1NjI3","altText":"768_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0M3xpbWFnZS9qcGVnfGFEWmxMMmhqTnk4eE5UQTNOelkyTXpRME1Ea3lOaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZbUUxWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0MWUzNTkwMTYyYzA5ZmNlZmYyYmY2ZDIzNmM3ZWQxMTdlNDY5YWVkZDcwODQxODMyOWJmZjUxMjE4ZWEwYmM1","altText":"480_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YUdGbUwyaGpNeTh4TlRBM056WTJNelUzTVRrNU9DOHlNREJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZWZiODUxOWYyNDk0Mzg5ZGU0MzliYmYwZDc4MGZjMmNiNjk0YzhmYTJmYTU4ZDcyMTkwOWM2YjMzM2JkYzU","altText":"200_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0fGltYWdlL2pwZWd8YURNeUwyaGlPUzh4TlRBM056WTJNemc1T1RZM09DOHhNakJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fDIwOTRkNGY1NWIyZTgzMjA4NDVkNTQ0NWQ5M2UyYjg5NTEzYjhjNTRmMWUyMzMwM2UzNDU5YmI0YmEzZWMwMmU","altText":"120_0200001e0002ba5f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002ba5f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjMxMjF8aW1hZ2UvanBlZ3xhREU1TDJoak5TOHhOVEEzTnpZMk1qRTVOVGMwTWd8OGQxNjdhYmE2NmNjY2UxYzNlZTdkYWE3ZTIyMDEwMzk5M2IwNjQzZjk0M2IzMDk1OTdmYmNmYTkyNzY1ODE5Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002ba5f000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-623","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-623","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["236-623","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332304108","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":5.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 23-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"2360623","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}