[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"252-310","name":"2-conductor female connector; push-button; PUSH WIRE®; 0.8 mm Ø; Pin spacing 3.5 mm; 10-pole; for individual solder pins; for KNX; 0,50 mm²; gray","url":"/pluggable-connectors/2-conductor-female-connector/p/252-310","description":"<h2>Pluggable pcb terminal block, 252 Series, gray</h2><br/><br/>Pluggable pcb terminal block (item number 252-310) provides hassle-free electrical installations. Conductors can only be connected to pluggable pcb terminal block if their strip length is between 6 mm and 7 mm. Featuring one conductor terminal along with PUSH WIRE®, this product outperforms the competition. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The item's dimensions are 35 x 11 x 11.8 mm (width x height x depth). Pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 0.5 mm². The clamping spring is made of a Copper alloy, the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQ2MDZ8aW1hZ2UvanBlZ3xhRGcyTDJnMFlpOHhOVEEzTWpZM05qSTRNak01T0F8NDU4YjAyNGE3MjE0Y2QxMWYxODEwMzM4Mzc1YTFjNGUyZmYwNzA4NGZkNDE0NTcwMjUyZTNhMmU1YjYxNTEwNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2572068_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFESmhMMmd6TkM4eE5UQTNNalkzTmprek56YzFPQzh4TkRRd1h6STFOekl3TmpoZlJFVXVhbkJufDFmOGIxNTc0YTE0NGVlYjdhNjU3MTIzMjgxYTM5NGRhZmU0Y2FjOWFjMWVlZGFiMTVhNDI5MDQzM2RlZWQ4NDc","altText":"1440_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHWmhMMmd4T1M4eE5UQTNNalkzTnpFd01UVTVPQzh4TWpnd1h6STFOekl3TmpoZlJFVXVhbkJufGQ0MDAyMmQxNzk1N2UxMTdmMmViYjU3YjgzNTkwYTBmMWFlZmNiM2M4NTFiYTFjZTllYjliNjFmYzAxZjdhMjY","altText":"1280_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY1MnxpbWFnZS9qcGVnfGFEWTNMMmd4WlM4eE5UQTNNalkzTnpJNU9ESXdOaTh4TURJMFh6STFOekl3TmpoZlJFVXVhbkJufDBmNWJkMTk2Mjc1MGRiNWE2NzcwNTM5YzA3MzhjN2ZlY2MxOGJiODc2MzMxYTQzYTAzZmNkZjc1NjQ2OGFlNWQ","altText":"1024_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2MnxpbWFnZS9qcGVnfGFEYzRMMmd5TVM4eE5UQTNNalkzTnpNMk16YzBNaTgzTmpoZk1qVTNNakEyT0Y5RVJTNXFjR2N8ODczODlhZTUwYmQ0ZGMzMGIzODgxNjYwYzg0YzU1YzE3ZjU3NDU2MDdkMWQyMTQ1ZWVlM2Q1YjM5NmY5MTBjZQ","altText":"768_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI0OXxpbWFnZS9qcGVnfGFEUTVMMmd5T0M4eE5UQTNNalkzTnpVMk1ETTFNQzgwT0RCZk1qVTNNakEyT0Y5RVJTNXFjR2N8Y2Y3ZjU5ZTFlZTEzMzZiMWYwMjRhZjIwZmRmMjlkY2U5ZjcwZWNiYTk3ZTIyZmYyMGM3ODY3Yzc0YTQ0YTMzNA","altText":"480_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2572068_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQyfGltYWdlL2pwZWd8YURFeEwyZzRPQzh4TlRBM01qWTNPREk0TVRJME5pOHhNakJmTWpVM01qQTJPRjlFUlM1cWNHY3w2NGU5NmZiNzBmMmY1NWExYTU5YjJiNTU3ODU0ODQzZmY1ZmI3ZWU3N2Q5MzU4M2Y0OTIyOWRlOTljNDAwMTRh","altText":"120_2572068_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2572068_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2572068_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2572068_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFESmhMMmd6TkM4eE5UQTNNalkzTmprek56YzFPQzh4TkRRd1h6STFOekl3TmpoZlJFVXVhbkJufDFmOGIxNTc0YTE0NGVlYjdhNjU3MTIzMjgxYTM5NGRhZmU0Y2FjOWFjMWVlZGFiMTVhNDI5MDQzM2RlZWQ4NDc","altText":"1440_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2572068_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHWmhMMmd4T1M4eE5UQTNNalkzTnpFd01UVTVPQzh4TWpnd1h6STFOekl3TmpoZlJFVXVhbkJufGQ0MDAyMmQxNzk1N2UxMTdmMmViYjU3YjgzNTkwYTBmMWFlZmNiM2M4NTFiYTFjZTllYjliNjFmYzAxZjdhMjY","altText":"1280_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2572068_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY1MnxpbWFnZS9qcGVnfGFEWTNMMmd4WlM4eE5UQTNNalkzTnpJNU9ESXdOaTh4TURJMFh6STFOekl3TmpoZlJFVXVhbkJufDBmNWJkMTk2Mjc1MGRiNWE2NzcwNTM5YzA3MzhjN2ZlY2MxOGJiODc2MzMxYTQzYTAzZmNkZjc1NjQ2OGFlNWQ","altText":"1024_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2572068_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2MnxpbWFnZS9qcGVnfGFEYzRMMmd5TVM4eE5UQTNNalkzTnpNMk16YzBNaTgzTmpoZk1qVTNNakEyT0Y5RVJTNXFjR2N8ODczODlhZTUwYmQ0ZGMzMGIzODgxNjYwYzg0YzU1YzE3ZjU3NDU2MDdkMWQyMTQ1ZWVlM2Q1YjM5NmY5MTBjZQ","altText":"768_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2572068_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI0OXxpbWFnZS9qcGVnfGFEUTVMMmd5T0M4eE5UQTNNalkzTnpVMk1ETTFNQzgwT0RCZk1qVTNNakEyT0Y5RVJTNXFjR2N8Y2Y3ZjU5ZTFlZTEzMzZiMWYwMjRhZjIwZmRmMjlkY2U5ZjcwZWNiYTk3ZTIyZmYyMGM3ODY3Yzc0YTQ0YTMzNA","altText":"480_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2572068_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2572068_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQyfGltYWdlL2pwZWd8YURFeEwyZzRPQzh4TlRBM01qWTNPREk0TVRJME5pOHhNakJmTWpVM01qQTJPRjlFUlM1cWNHY3w2NGU5NmZiNzBmMmY1NWExYTU5YjJiNTU3ODU0ODQzZmY1ZmI3ZWU3N2Q5MzU4M2Y0OTIyOWRlOTljNDAwMTRh","altText":"120_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2572068_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQ2MDZ8aW1hZ2UvanBlZ3xhRGcyTDJnMFlpOHhOVEEzTWpZM05qSTRNak01T0F8NDU4YjAyNGE3MjE0Y2QxMWYxODEwMzM4Mzc1YTFjNGUyZmYwNzA4NGZkNDE0NTcwMjUyZTNhMmU1YjYxNTEwNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2572068_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YUdJd0wyaGxPQzh4TlRBM09UTXhNalF5TkRrNU1DOHlNREJmTWpZd016VTRNVjlFUlM1cWNHY3xiM2FkMDhmZDlmYzM3YTg0ZGE1ZTFjZDQ4YTMwN2Q4M2FlYWU2MzBmZTlkOWY3NzNiNmUxYTI1MGRjZDNlMDU4","altText":"200_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_2603581_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YUdJd0wyaGxPQzh4TlRBM09UTXhNalF5TkRrNU1DOHlNREJmTWpZd016VTRNVjlFUlM1cWNHY3xiM2FkMDhmZDlmYzM3YTg0ZGE1ZTFjZDQ4YTMwN2Q4M2FlYWU2MzBmZTlkOWY3NzNiNmUxYTI1MGRjZDNlMDU4","altText":"200_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_2603581_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHRTRMMmhoWVM4eE5UQTNPVE14TVRNM05qUXhOQzh4TkRRd1h6STJNRE0xT0RGZlJFVXVhbkJufDJlNjdjMjk5NjUyMDc2YjYzMThkNmNiM2I3ZDFkMjU0ZDdlMjI3NDA4M2I2ZGZlMTdhMmQzNTM1Y2U2NzIwNGM","altText":"1440_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_2603581_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFESXhMMmhpTVM4eE5UQTNPVE14TVRVME1ESTFOQzh4TWpnd1h6STJNRE0xT0RGZlJFVXVhbkJufDQxNTg2OWU2ODI1MGJlZmNiNTU4YzI4ODg1MTMzMDZjMzNlNDI4MGY0Y2NkNmM3ZDZhYjVjNTIzNTFlMDg0NTI","altText":"1280_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_2603581_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFETTFMMmhpT0M4eE5UQTNPVE14TVRjMk9UWXpNQzh4TURJMFh6STJNRE0xT0RGZlJFVXVhbkJufGNkYmRkZDk2MDQ2ZGVlMWNhOTBhZmFiZjY1OGI5MjQ0ZGJjMDU2ZDQ4ZTI2NzZhZTUwZjQzYjhlNGJmMDhiOTA","altText":"1024_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_2603581_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE1M3xpbWFnZS9qcGVnfGFEQTJMMmhpWmk4eE5UQTNPVE14TVRrMk5qSXpPQzgzTmpoZk1qWXdNelU0TVY5RVJTNXFjR2N8NzliOWMyM2UwNGM2ODY3NjczYjQ1YTg3NzhiYTE4NGRkM2NjODYxMjExYzk1MjI4MzgwY2IwZTVhNzYzMzFkYw","altText":"768_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_2603581_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjczNHxpbWFnZS9qcGVnfGFEZ3dMMmhsWmk4eE5UQTNPVE14TWpJeU9ETTRNaTgwT0RCZk1qWXdNelU0TVY5RVJTNXFjR2N8Y2ZmMzI2MGM4YmRkNGNjYjc3YmMxMjVkOTkzMGI4OGFkOTkzM2Q2YWIxMjFhYTY2YTVjOTE2MDczYmRjODkyYQ","altText":"480_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_2603581_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YUdJd0wyaGxPQzh4TlRBM09UTXhNalF5TkRrNU1DOHlNREJmTWpZd016VTRNVjlFUlM1cWNHY3xiM2FkMDhmZDlmYzM3YTg0ZGE1ZTFjZDQ4YTMwN2Q4M2FlYWU2MzBmZTlkOWY3NzNiNmUxYTI1MGRjZDNlMDU4","altText":"200_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_2603581_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE5fGltYWdlL2pwZWd8YUdFMkwyZzRZeTh4TlRBM09UTXhNekF4TkRneE5DOHhNakJmTWpZd016VTRNVjlFUlM1cWNHY3w4OWFlMDliMTE0MmMzNjQzYTYyMGYxZGM2MTAwYzA1NWY4MmJhZTEyMzE3YzM4OGMxYjVjNDkyZWZhZWFiZjUw","altText":"120_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_2603581_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTY0Mzh8aW1hZ2UvanBlZ3xhRE0yTDJnMFlpOHhOVEEzT1RNeE1EWTRPREk0Tmd8NTFhNTRjY2UxMzc0ZDMwNzc5M2E2MjBmNDgwZjJhYTRjZTMxY2Q4OGMwMTkyMjc5MzA1NzEyNThmYjljNDI5Yg","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2603581_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2572068_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2572068_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHVTVMMmd6Tnk4eE5UQTNNalkzTmpnd05qWTROaTh5TURBd1h6STFOekl3TmpoZlJFVXVhbkJufGJkNTM5ODg0MGYyNjliZTQxZmI2NDNiYWNhMTBmZTllMWUxYWYzYjJmMTE0NmYyZTgxZjQ5ODE1NDI0MDZlMzk","altText":"2000_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2572068_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFESmhMMmd6TkM4eE5UQTNNalkzTmprek56YzFPQzh4TkRRd1h6STFOekl3TmpoZlJFVXVhbkJufDFmOGIxNTc0YTE0NGVlYjdhNjU3MTIzMjgxYTM5NGRhZmU0Y2FjOWFjMWVlZGFiMTVhNDI5MDQzM2RlZWQ4NDc","altText":"1440_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2572068_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2OXxpbWFnZS9qcGVnfGFHWmhMMmd4T1M4eE5UQTNNalkzTnpFd01UVTVPQzh4TWpnd1h6STFOekl3TmpoZlJFVXVhbkJufGQ0MDAyMmQxNzk1N2UxMTdmMmViYjU3YjgzNTkwYTBmMWFlZmNiM2M4NTFiYTFjZTllYjliNjFmYzAxZjdhMjY","altText":"1280_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2572068_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY1MnxpbWFnZS9qcGVnfGFEWTNMMmd4WlM4eE5UQTNNalkzTnpJNU9ESXdOaTh4TURJMFh6STFOekl3TmpoZlJFVXVhbkJufDBmNWJkMTk2Mjc1MGRiNWE2NzcwNTM5YzA3MzhjN2ZlY2MxOGJiODc2MzMxYTQzYTAzZmNkZjc1NjQ2OGFlNWQ","altText":"1024_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2572068_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2MnxpbWFnZS9qcGVnfGFEYzRMMmd5TVM4eE5UQTNNalkzTnpNMk16YzBNaTgzTmpoZk1qVTNNakEyT0Y5RVJTNXFjR2N8ODczODlhZTUwYmQ0ZGMzMGIzODgxNjYwYzg0YzU1YzE3ZjU3NDU2MDdkMWQyMTQ1ZWVlM2Q1YjM5NmY5MTBjZQ","altText":"768_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2572068_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI0OXxpbWFnZS9qcGVnfGFEUTVMMmd5T0M4eE5UQTNNalkzTnpVMk1ETTFNQzgwT0RCZk1qVTNNakEyT0Y5RVJTNXFjR2N8Y2Y3ZjU5ZTFlZTEzMzZiMWYwMjRhZjIwZmRmMjlkY2U5ZjcwZWNiYTk3ZTIyZmYyMGM3ODY3Yzc0YTQ0YTMzNA","altText":"480_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2572068_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURBMkwyZ3laaTh4TlRBM01qWTNOemMxTmprMU9DOHlNREJmTWpVM01qQTJPRjlFUlM1cWNHY3xmNmFlZDZjMDQ3ODJkYjEyNWExZjc4NGI3M2FjZDU3NmI0NTc5NGFlMzYyNmZiZTc5ZjQ0ZWFlNThiYWJmMWQ1","altText":"200_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2572068_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2572068-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQyfGltYWdlL2pwZWd8YURFeEwyZzRPQzh4TlRBM01qWTNPREk0TVRJME5pOHhNakJmTWpVM01qQTJPRjlFUlM1cWNHY3w2NGU5NmZiNzBmMmY1NWExYTU5YjJiNTU3ODU0ODQzZmY1ZmI3ZWU3N2Q5MzU4M2Y0OTIyOWRlOTljNDAwMTRh","altText":"120_2572068_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2572068_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQ2MDZ8aW1hZ2UvanBlZ3xhRGcyTDJnMFlpOHhOVEEzTWpZM05qSTRNak01T0F8NDU4YjAyNGE3MjE0Y2QxMWYxODEwMzM4Mzc1YTFjNGUyZmYwNzA4NGZkNDE0NTcwMjUyZTNhMmU1YjYxNTEwNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2572068_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YUdJd0wyaGxPQzh4TlRBM09UTXhNalF5TkRrNU1DOHlNREJmTWpZd016VTRNVjlFUlM1cWNHY3xiM2FkMDhmZDlmYzM3YTg0ZGE1ZTFjZDQ4YTMwN2Q4M2FlYWU2MzBmZTlkOWY3NzNiNmUxYTI1MGRjZDNlMDU4","altText":"200_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_2603581_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YUdJd0wyaGxPQzh4TlRBM09UTXhNalF5TkRrNU1DOHlNREJmTWpZd016VTRNVjlFUlM1cWNHY3xiM2FkMDhmZDlmYzM3YTg0ZGE1ZTFjZDQ4YTMwN2Q4M2FlYWU2MzBmZTlkOWY3NzNiNmUxYTI1MGRjZDNlMDU4","altText":"200_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_2603581_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHUTNMMmhoTXk4eE5UQTNPVE14TVRFM09UZ3dOaTh5TURBd1h6STJNRE0xT0RGZlJFVXVhbkJufDU3ZWM5ODEyYTMxZWU2ODkzNWM5MjBjNDk1ODUzZWYwNTc3N2YyNTAwODAxZTFlYTQ1YzA1MzZjNzA5NjUzNzI","altText":"2000_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_2603581_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFHRTRMMmhoWVM4eE5UQTNPVE14TVRNM05qUXhOQzh4TkRRd1h6STJNRE0xT0RGZlJFVXVhbkJufDJlNjdjMjk5NjUyMDc2YjYzMThkNmNiM2I3ZDFkMjU0ZDdlMjI3NDA4M2I2ZGZlMTdhMmQzNTM1Y2U2NzIwNGM","altText":"1440_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_2603581_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFESXhMMmhpTVM4eE5UQTNPVE14TVRVME1ESTFOQzh4TWpnd1h6STJNRE0xT0RGZlJFVXVhbkJufDQxNTg2OWU2ODI1MGJlZmNiNTU4YzI4ODg1MTMzMDZjMzNlNDI4MGY0Y2NkNmM3ZDZhYjVjNTIzNTFlMDg0NTI","altText":"1280_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_2603581_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDUwMXxpbWFnZS9qcGVnfGFETTFMMmhpT0M4eE5UQTNPVE14TVRjMk9UWXpNQzh4TURJMFh6STJNRE0xT0RGZlJFVXVhbkJufGNkYmRkZDk2MDQ2ZGVlMWNhOTBhZmFiZjY1OGI5MjQ0ZGJjMDU2ZDQ4ZTI2NzZhZTUwZjQzYjhlNGJmMDhiOTA","altText":"1024_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_2603581_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE1M3xpbWFnZS9qcGVnfGFEQTJMMmhpWmk4eE5UQTNPVE14TVRrMk5qSXpPQzgzTmpoZk1qWXdNelU0TVY5RVJTNXFjR2N8NzliOWMyM2UwNGM2ODY3NjczYjQ1YTg3NzhiYTE4NGRkM2NjODYxMjExYzk1MjI4MzgwY2IwZTVhNzYzMzFkYw","altText":"768_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_2603581_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjczNHxpbWFnZS9qcGVnfGFEZ3dMMmhsWmk4eE5UQTNPVE14TWpJeU9ETTRNaTgwT0RCZk1qWXdNelU0TVY5RVJTNXFjR2N8Y2ZmMzI2MGM4YmRkNGNjYjc3YmMxMjVkOTkzMGI4OGFkOTkzM2Q2YWIxMjFhYTY2YTVjOTE2MDczYmRjODkyYQ","altText":"480_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_2603581_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YUdJd0wyaGxPQzh4TlRBM09UTXhNalF5TkRrNU1DOHlNREJmTWpZd016VTRNVjlFUlM1cWNHY3xiM2FkMDhmZDlmYzM3YTg0ZGE1ZTFjZDQ4YTMwN2Q4M2FlYWU2MzBmZTlkOWY3NzNiNmUxYTI1MGRjZDNlMDU4","altText":"200_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_2603581_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2603581-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE5fGltYWdlL2pwZWd8YUdFMkwyZzRZeTh4TlRBM09UTXhNekF4TkRneE5DOHhNakJmTWpZd016VTRNVjlFUlM1cWNHY3w4OWFlMDliMTE0MmMzNjQzYTYyMGYxZGM2MTAwYzA1NWY4MmJhZTEyMzE3YzM4OGMxYjVjNDkyZWZhZWFiZjUw","altText":"120_2603581_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_2603581_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTY0Mzh8aW1hZ2UvanBlZ3xhRE0yTDJnMFlpOHhOVEEzT1RNeE1EWTRPREk0Tmd8NTFhNTRjY2UxMzc0ZDMwNzc5M2E2MjBmNDgwZjJhYTRjZTMxY2Q4OGMwMTkyMjc5MzA1NzEyNThmYjljNDI5Yg","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2603581_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"252-310","stock":null,"url":"/pluggable-connectors/2-conductor-female-connector/p/252-310","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143959452","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":150.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor female connector; push-button; PUSH WIRE®; 0.8 mm Ø; Pin spacing 3.5 mm; 10-pole; for individual solder pins; for KNX; 0,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60424639","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Pluggable PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 252-310
2-conductor female connector; push-button; PUSH WIRE®; 0.8 mm Ø; Pin spacing 3.5 mm; 10-pole; for individual solder pins; for KNX; 0,50 mm²; gray