[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-766","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; CAGE CLAMP®; commoning option; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/256-766","description":"<h2>PCB terminal block, 256 Series, CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 256-766). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 12.8 x 22.2 x 17.6 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect one pole using one clamping point The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the orange housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzAxMjB8aW1hZ2UvanBlZ3xhRFJqTDJobFl5OHhOVEEyTVRVMk1qYzROVGd5TWd8YTZhYzU0NWJiOWQ5YTZhNzJkZTNmNGZiNGIxMWJmMzBlMGVmZmMyMmY4NDRiNTc2MTEyZjQ1ZGMyZGYyMzhhMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFETXhMMmc0WkM4eE5UQTJNVFUyTXpRME1URTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODJlZTQ5MjBlMzRjNGY1YTI3OTVhOGNhMWQ5OTU1NjNhZTE2NjczNTRkNDRhODIzMDFkMzFiZGU5ZDBkZWI3Mg","altText":"1440_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFETXpMMmc0WVM4eE5UQTJNVFUyTXpVd05qY3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTBiYzA0MGVlMTgyYzY3YTgyZDc3NmU2ZjI2YWNmZDg5MTdlMjg3MDE2Mzk3MjRiYTBlMjhhMWM2MDY5NWY2NA","altText":"1280_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFEWXpMMmc0TXk4eE5UQTJNVFUyTXpjd016TXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8OTdhMDU2NDg0OGUyN2VmNmE4YzRmMDE2MTJiMTk3MzA0ZDNjMjBmODg5YjE5N2QzMjkyNDNiZTk1ZGVjNTVmYg","altText":"1024_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHSTFMMmc0TWk4eE5UQTJNVFUyTXpjMk9EZzJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlJtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZDBkNzY1MzdjOWI2YmM2YjExMDdkOWE0NWQzYWVkNmNmMmQ1ODY5M2I4NDJkMTFhMWI4ZjBjZDEzNDk4NGY2","altText":"768_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE2MHxpbWFnZS9qcGVnfGFESTNMMmd6TVM4eE5UQTJNVFUyTkRBek1UQXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlJtTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYWYzNjFhOWRjMDg2NzI5YzYwYzQyM2FkM2E2ZjJkNGU0MzVkYWI0NDAwYjdjZTlhZDVlYWMwNjBjZTJhZWZj","altText":"480_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4fGltYWdlL2pwZWd8YURCaUwyZ3hPUzh4TlRBMk1UVTJORGMxTVRrd01pOHhNakJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDhkOGFjNTZiYjlhOTZkZTIwY2YyNDNlZmJmNjY0ZmUwMGM5NzlmNmFhNDlmNThjNmY4NTdjODk1M2MyZTI0Yjc","altText":"120_0200000d00033df3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFETXhMMmc0WkM4eE5UQTJNVFUyTXpRME1URTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODJlZTQ5MjBlMzRjNGY1YTI3OTVhOGNhMWQ5OTU1NjNhZTE2NjczNTRkNDRhODIzMDFkMzFiZGU5ZDBkZWI3Mg","altText":"1440_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFETXpMMmc0WVM4eE5UQTJNVFUyTXpVd05qY3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTBiYzA0MGVlMTgyYzY3YTgyZDc3NmU2ZjI2YWNmZDg5MTdlMjg3MDE2Mzk3MjRiYTBlMjhhMWM2MDY5NWY2NA","altText":"1280_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFEWXpMMmc0TXk4eE5UQTJNVFUyTXpjd016TXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8OTdhMDU2NDg0OGUyN2VmNmE4YzRmMDE2MTJiMTk3MzA0ZDNjMjBmODg5YjE5N2QzMjkyNDNiZTk1ZGVjNTVmYg","altText":"1024_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHSTFMMmc0TWk4eE5UQTJNVFUyTXpjMk9EZzJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlJtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZDBkNzY1MzdjOWI2YmM2YjExMDdkOWE0NWQzYWVkNmNmMmQ1ODY5M2I4NDJkMTFhMWI4ZjBjZDEzNDk4NGY2","altText":"768_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE2MHxpbWFnZS9qcGVnfGFESTNMMmd6TVM4eE5UQTJNVFUyTkRBek1UQXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlJtTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYWYzNjFhOWRjMDg2NzI5YzYwYzQyM2FkM2E2ZjJkNGU0MzVkYWI0NDAwYjdjZTlhZDVlYWMwNjBjZTJhZWZj","altText":"480_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4fGltYWdlL2pwZWd8YURCaUwyZ3hPUzh4TlRBMk1UVTJORGMxTVRrd01pOHhNakJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDhkOGFjNTZiYjlhOTZkZTIwY2YyNDNlZmJmNjY0ZmUwMGM5NzlmNmFhNDlmNThjNmY4NTdjODk1M2MyZTI0Yjc","altText":"120_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzAxMjB8aW1hZ2UvanBlZ3xhRFJqTDJobFl5OHhOVEEyTVRVMk1qYzROVGd5TWd8YTZhYzU0NWJiOWQ5YTZhNzJkZTNmNGZiNGIxMWJmMzBlMGVmZmMyMmY4NDRiNTc2MTEyZjQ1ZGMyZGYyMzhhMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURZM0wyaGtOeTh4TlRBM01qY3pPVEV6TVRReU1pOHlNREJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZDVmYTFhNjk0OGY3ZmUyNWU1ZDU0MWE0MGMyYjMzZDAzZmM5ZGU5NDExOTA1YTAyZTRiMjc3YmEwNGQ5YzY","altText":"200_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURZM0wyaGtOeTh4TlRBM01qY3pPVEV6TVRReU1pOHlNREJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZDVmYTFhNjk0OGY3ZmUyNWU1ZDU0MWE0MGMyYjMzZDAzZmM5ZGU5NDExOTA1YTAyZTRiMjc3YmEwNGQ5YzY","altText":"200_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEbGxMMmczTnk4eE5UQTNNamN6T0RReE1EVXlOaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8OWNjMzRkNjYwMzg4OTQ2NjU1ODc2MDEyZGQ5NDU2NjVhZDRmY2M0MWNjZGVlNDY1OWUzMzE1OGQ1MTg2NjM0ZQ","altText":"1440_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEVmtMMmczWWk4eE5UQTNNamN6T0RVME1UVTVPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NzlhNTUxNDJmNTg4NGI5MTM2MmM1OTJiOGY3OTdkNWNkNzg0MTg4ZDNlMmNiMTg0MzNjYTllNmZiY2NjN2M0Zg","altText":"1280_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFERmpMMmczWmk4eE5UQTNNamN6T0RZM01qWTNNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGI1ODAxMGNhNTQ2YzI0Nzg2ZjU0MTcwNDI0MWQ5NjA5MTY5Y2RjNWM4ODZkNDQ0NmNhMTkwYjBjMmEwMzQ2MQ","altText":"1024_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFESmpMMmc0TlM4eE5UQTNNamN6T0Rnd016YzBNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNbUV4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xkYzhmNjQ4M2MzZjBlNWRjYTY4NjUzMWU0NmMzODExMGFmNWE3ZGU2OGU0YTIwZjk2NzRjZjg3MWNkOTc1MmQ3","altText":"768_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg0MXxpbWFnZS9qcGVnfGFHVmlMMmc0T0M4eE5UQTNNamN6T0Rrek5EZ3hOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNbUV4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xlMTA5NTAxNWExZTBlYzdlMDZiODVmYWUzNGMzZjJlZTBhYmQzY2ZjMTViNzQ2NmFlOTJiYjhjYWRjNWZhNDMz","altText":"480_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURZM0wyaGtOeTh4TlRBM01qY3pPVEV6TVRReU1pOHlNREJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZDVmYTFhNjk0OGY3ZmUyNWU1ZDU0MWE0MGMyYjMzZDAzZmM5ZGU5NDExOTA1YTAyZTRiMjc3YmEwNGQ5YzY","altText":"200_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUdJMkwyaGxOUzh4TlRBM01qY3pPVFU1TURFM05DOHhNakJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTY0ZTRlOTYxYTQ3NTNjNjBjMmVjZDU4YjNiMGQ5ZmQ2NjQ4NGU1ZDhlOWM1NDM4ZjhiOTdjMzM5MWIxYjE","altText":"120_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQ2NHxpbWFnZS9qcGVnfGFEY3pMMmd4TlM4eE5UQTNNamN6TnpZNE9UWXpNQXxhZDhkYjY4ZDdjYWIxNzE2NGVhZDNjNGZmMTc2YWYxYzFmMTQ4NGQ0MmRmOGM3ZDRjOGQyNWVjODVjYzQ4ZWNh","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHWXdMMmc1TUM4eE5UQTJNVFUyTXpNeE1ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGE4YTg4NGIyYjA0MDM0ZGE4YjdlY2VlNWI2MzBjNWJmOTFkMjQ4MDAxNjQ5ZDllNWFiMTQ5MmRkNjcwODZiNQ","altText":"2000_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFETXhMMmc0WkM4eE5UQTJNVFUyTXpRME1URTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODJlZTQ5MjBlMzRjNGY1YTI3OTVhOGNhMWQ5OTU1NjNhZTE2NjczNTRkNDRhODIzMDFkMzFiZGU5ZDBkZWI3Mg","altText":"1440_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFETXpMMmc0WVM4eE5UQTJNVFUyTXpVd05qY3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZTBiYzA0MGVlMTgyYzY3YTgyZDc3NmU2ZjI2YWNmZDg5MTdlMjg3MDE2Mzk3MjRiYTBlMjhhMWM2MDY5NWY2NA","altText":"1280_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFEWXpMMmc0TXk4eE5UQTJNVFUyTXpjd016TXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5rWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8OTdhMDU2NDg0OGUyN2VmNmE4YzRmMDE2MTJiMTk3MzA0ZDNjMjBmODg5YjE5N2QzMjkyNDNiZTk1ZGVjNTVmYg","altText":"1024_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY2NXxpbWFnZS9qcGVnfGFHSTFMMmc0TWk4eE5UQTJNVFUyTXpjMk9EZzJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlJtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w0ZDBkNzY1MzdjOWI2YmM2YjExMDdkOWE0NWQzYWVkNmNmMmQ1ODY5M2I4NDJkMTFhMWI4ZjBjZDEzNDk4NGY2","altText":"768_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE2MHxpbWFnZS9qcGVnfGFESTNMMmd6TVM4eE5UQTJNVFUyTkRBek1UQXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlJtTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYWYzNjFhOWRjMDg2NzI5YzYwYzQyM2FkM2E2ZjJkNGU0MzVkYWI0NDAwYjdjZTlhZDVlYWMwNjBjZTJhZWZj","altText":"480_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURFeUwyZ3laQzh4TlRBMk1UVTJOREU1TkRnME5pOHlNREJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDI0NzdlYjEzZjBiMzdjOTc5ZDU3MjA0YWQ1OTZiMzJmMTYwNDVmN2IyYzAyMTBlODFkNDQ0MGViNWNlNjdkNDc","altText":"200_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4fGltYWdlL2pwZWd8YURCaUwyZ3hPUzh4TlRBMk1UVTJORGMxTVRrd01pOHhNakJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDhkOGFjNTZiYjlhOTZkZTIwY2YyNDNlZmJmNjY0ZmUwMGM5NzlmNmFhNDlmNThjNmY4NTdjODk1M2MyZTI0Yjc","altText":"120_0200000d00033df3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzAxMjB8aW1hZ2UvanBlZ3xhRFJqTDJobFl5OHhOVEEyTVRVMk1qYzROVGd5TWd8YTZhYzU0NWJiOWQ5YTZhNzJkZTNmNGZiNGIxMWJmMzBlMGVmZmMyMmY4NDRiNTc2MTEyZjQ1ZGMyZGYyMzhhMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033df3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURZM0wyaGtOeTh4TlRBM01qY3pPVEV6TVRReU1pOHlNREJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZDVmYTFhNjk0OGY3ZmUyNWU1ZDU0MWE0MGMyYjMzZDAzZmM5ZGU5NDExOTA1YTAyZTRiMjc3YmEwNGQ5YzY","altText":"200_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURZM0wyaGtOeTh4TlRBM01qY3pPVEV6TVRReU1pOHlNREJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZDVmYTFhNjk0OGY3ZmUyNWU1ZDU0MWE0MGMyYjMzZDAzZmM5ZGU5NDExOTA1YTAyZTRiMjc3YmEwNGQ5YzY","altText":"200_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEZGpMMmczTVM4eE5UQTNNamN6T0RJM09UUTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MjY4MWMyNTI2ZTBlM2ZjYWMzNjgwNzhhOWIwYmI5NWYxMzc3NDM1MWVmODc3YTcwYmZjNmE2MWZlYjk3MDc2Yw","altText":"2000_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEbGxMMmczTnk4eE5UQTNNamN6T0RReE1EVXlOaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8OWNjMzRkNjYwMzg4OTQ2NjU1ODc2MDEyZGQ5NDU2NjVhZDRmY2M0MWNjZGVlNDY1OWUzMzE1OGQ1MTg2NjM0ZQ","altText":"1440_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFEVmtMMmczWWk4eE5UQTNNamN6T0RVME1UVTVPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NzlhNTUxNDJmNTg4NGI5MTM2MmM1OTJiOGY3OTdkNWNkNzg0MTg4ZDNlMmNiMTg0MzNjYTllNmZiY2NjN2M0Zg","altText":"1280_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFERmpMMmczWmk4eE5UQTNNamN6T0RZM01qWTNNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEpoTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGI1ODAxMGNhNTQ2YzI0Nzg2ZjU0MTcwNDI0MWQ5NjA5MTY5Y2RjNWM4ODZkNDQ0NmNhMTkwYjBjMmEwMzQ2MQ","altText":"1024_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5MHxpbWFnZS9qcGVnfGFESmpMMmc0TlM4eE5UQTNNamN6T0Rnd016YzBNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNbUV4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xkYzhmNjQ4M2MzZjBlNWRjYTY4NjUzMWU0NmMzODExMGFmNWE3ZGU2OGU0YTIwZjk2NzRjZjg3MWNkOTc1MmQ3","altText":"768_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg0MXxpbWFnZS9qcGVnfGFHVmlMMmc0T0M4eE5UQTNNamN6T0Rrek5EZ3hOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNbUV4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xlMTA5NTAxNWExZTBlYzdlMDZiODVmYWUzNGMzZjJlZTBhYmQzY2ZjMTViNzQ2NmFlOTJiYjhjYWRjNWZhNDMz","altText":"480_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURZM0wyaGtOeTh4TlRBM01qY3pPVEV6TVRReU1pOHlNREJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZDVmYTFhNjk0OGY3ZmUyNWU1ZDU0MWE0MGMyYjMzZDAzZmM5ZGU5NDExOTA1YTAyZTRiMjc3YmEwNGQ5YzY","altText":"200_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUdJMkwyaGxOUzh4TlRBM01qY3pPVFU1TURFM05DOHhNakJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTY0ZTRlOTYxYTQ3NTNjNjBjMmVjZDU4YjNiMGQ5ZmQ2NjQ4NGU1ZDhlOWM1NDM4ZjhiOTdjMzM5MWIxYjE","altText":"120_0200000b00012a1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00012a1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQ2NHxpbWFnZS9qcGVnfGFEY3pMMmd4TlM4eE5UQTNNamN6TnpZNE9UWXpNQXxhZDhkYjY4ZDdjYWIxNzE2NGVhZDNjNGZmMTc2YWYxYzFmMTQ4NGQ0MmRmOGM3ZDRjOGQyNWVjODVjYzQ4ZWNh","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00012a1d000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-766","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/256-766","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-766"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918810319","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":300.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; CAGE CLAMP®; commoning option; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51146924","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}