[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"262-102","name":"2-conductor terminal strip; without push-buttons; with fixing flanges; 2-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/262-102","description":"<h2>Through terminal block, 262 Series, CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 262-102). Our mini rail-mount terminal blocks are perfect for working in tight spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. Our mini rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 32 A. Conductors can only be connected to this through terminal block if their strip length is between 9 mm and 10 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to two potentials / two poles can be connected to this terminal strip using four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. You can connect copper conductors via side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTMzODV8aW1hZ2UvanBlZ3xhR0kzTDJnMU55OHhOVEEzTXpBMk56Z3lOekl6TUF8ZjcwY2FmZTllOWFjN2RmYzhmNGZiZmYyNTU5NGQ3OWI3MDUxNTgxYmE5YTA3NWZiZjY2MWZhZjkzY2Q4ODNmNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFEQmxMMmhqTWk4eE5UQTNNekEyT0RnM05UZ3dOaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8M2QzYzhjOTBmN2VmNDk1ZWM0OWJhMjY0OWU5ODE1MWQyNTUzY2Y3Y2NhNTgyNWNjMDg5NzYwZTljNmE2NTc2Yw","altText":"1440_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETTJMMmhtTUM4eE5UQTNNekEyT1RBd05qZzNPQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MjI3ZWFiNmFkZWRiMzlhNGUwNGMyZGU1ZTQ2MWRiYzIyY2ZhZjYwYzY4MjRkMGZhYmQ3ODhjNDc3NDFhMDlhNw","altText":"1280_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDcyM3xpbWFnZS9qcGVnfGFHRTJMMmhsTlM4eE5UQTNNekEyT1RNek5EVTFPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YzBmNTMxMTI1OTdiMzY0ZWYwYjAxMjQzZDU3MTliYzRmMmNjOGE1ZDdhOThiZjI1MGU0MGU2NTRkNzIyZTAwMQ","altText":"1024_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MHxpbWFnZS9qcGVnfGFHRm1MMmhrTnk4eE5UQTNNekEyT1RjMk1EVTBNaTgzTmpoZk1ESXdNREF3TURVd01EQXdNV05tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjlmNGY0ZGUyMWM3ZjFmY2VmNzA4ZDM5NTNhMzE4M2Q1MTRjZmJjZjA0MTAwNmYyZGJmZWNhNTcxMTljNjkw","altText":"768_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwM3xpbWFnZS9qcGVnfGFEUTRMMmhrTVM4eE5UQTNNekEyT1RreU5ETTRNaTgwT0RCZk1ESXdNREF3TURVd01EQXdNV05tTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlNDlhYWI3ODQxODc2OTQ0MzA0ZmFjMDk2OTBmMDIyNzE2NTM2M2RhNzQwM2Q1NDQwMmNiOTBkYTkxNDM4ZGNl","altText":"480_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc5fGltYWdlL2pwZWd8YURVMkwyZ3paaTh4TlRBM016QTNNRGN4TURneE5DOHhNakJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2MmUzNmViODZmOGNkMGM0YTQ2YmExMGM4MjcwNjVkMGFiNmExNTQ0NzNiZjlkZWM4NTc5OTQ1ODFiYzNkYTU","altText":"120_0200000500001cf5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFEQmxMMmhqTWk4eE5UQTNNekEyT0RnM05UZ3dOaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8M2QzYzhjOTBmN2VmNDk1ZWM0OWJhMjY0OWU5ODE1MWQyNTUzY2Y3Y2NhNTgyNWNjMDg5NzYwZTljNmE2NTc2Yw","altText":"1440_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETTJMMmhtTUM4eE5UQTNNekEyT1RBd05qZzNPQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MjI3ZWFiNmFkZWRiMzlhNGUwNGMyZGU1ZTQ2MWRiYzIyY2ZhZjYwYzY4MjRkMGZhYmQ3ODhjNDc3NDFhMDlhNw","altText":"1280_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDcyM3xpbWFnZS9qcGVnfGFHRTJMMmhsTlM4eE5UQTNNekEyT1RNek5EVTFPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YzBmNTMxMTI1OTdiMzY0ZWYwYjAxMjQzZDU3MTliYzRmMmNjOGE1ZDdhOThiZjI1MGU0MGU2NTRkNzIyZTAwMQ","altText":"1024_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MHxpbWFnZS9qcGVnfGFHRm1MMmhrTnk4eE5UQTNNekEyT1RjMk1EVTBNaTgzTmpoZk1ESXdNREF3TURVd01EQXdNV05tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjlmNGY0ZGUyMWM3ZjFmY2VmNzA4ZDM5NTNhMzE4M2Q1MTRjZmJjZjA0MTAwNmYyZGJmZWNhNTcxMTljNjkw","altText":"768_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwM3xpbWFnZS9qcGVnfGFEUTRMMmhrTVM4eE5UQTNNekEyT1RreU5ETTRNaTgwT0RCZk1ESXdNREF3TURVd01EQXdNV05tTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlNDlhYWI3ODQxODc2OTQ0MzA0ZmFjMDk2OTBmMDIyNzE2NTM2M2RhNzQwM2Q1NDQwMmNiOTBkYTkxNDM4ZGNl","altText":"480_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc5fGltYWdlL2pwZWd8YURVMkwyZ3paaTh4TlRBM016QTNNRGN4TURneE5DOHhNakJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2MmUzNmViODZmOGNkMGM0YTQ2YmExMGM4MjcwNjVkMGFiNmExNTQ0NzNiZjlkZWM4NTc5OTQ1ODFiYzNkYTU","altText":"120_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTMzODV8aW1hZ2UvanBlZ3xhR0kzTDJnMU55OHhOVEEzTXpBMk56Z3lOekl6TUF8ZjcwY2FmZTllOWFjN2RmYzhmNGZiZmYyNTU5NGQ3OWI3MDUxNTgxYmE5YTA3NWZiZjY2MWZhZjkzY2Q4ODNmNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURObEwyZzNOQzh4TlRBM01URXpNelE1T1RReU1pOHlNREJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fGQ0ZmI3NmY3M2I1ZDJhYmYyNmZhZTg0ZTFmNzFlNTUwNWU1NGViOGY2ZDgxNjMxNjU1Yjk2N2JkYmFmYzBkYmQ","altText":"200_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURObEwyZzNOQzh4TlRBM01URXpNelE1T1RReU1pOHlNREJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fGQ0ZmI3NmY3M2I1ZDJhYmYyNmZhZTg0ZTFmNzFlNTUwNWU1NGViOGY2ZDgxNjMxNjU1Yjk2N2JkYmFmYzBkYmQ","altText":"200_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFEazBMMmhsTVM4eE5UQTNNVEV6TWpNNE5UTXhNQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8ZjQ3MTEwNWU4MWRkNzU4NGIzMjkyOGEyYmNjM2QwMzRkZmIyODdmZThiODQzNzliMGRhNjI1ZjQ4NGUwYTFkMg","altText":"1440_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFESmpMMmhrWlM4eE5UQTNNVEV6TWpRNE16WXhOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8ZGJkMzlhZjg4Y2I0ODM1NzA3ZmFhNDY5YWJmYTk4MDU2NDhjODJiOWM5ZmVlN2ZkYWExNjFlZThlMjQxOTRlZA","altText":"1280_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHSTFMMmhrTkM4eE5UQTNNVEV6TWpjeE1qazVNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8NjQ1MWM2NmI3ZjY4ZjBiZjU5YmMxMWJlYzUxNGFlYWNmZGUwZjhiYjNhNDY2NGYyYzAwMjgwMWE3YmExMWEzNQ","altText":"1024_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFEaGtMMmhqWkM4eE5UQTNNVEV6TWprME1qTTJOaTgzTmpoZk1ESXdNREF3TURVd01EQXdaakZqWVRBd01ESXdNR0kyWDBWT0xtcHdad3w3ZTMzNGNiMmRjZDc4ZmM5ZDNlYjI5NDVlYTEwYWUzODAxN2Y5NmUyNmQ5YjMyNGMzZGE3MTU4YWUwZDZjYTg2","altText":"768_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODEyM3xpbWFnZS9qcGVnfGFHRmlMMmczT0M4eE5UQTNNVEV6TXpNd01qZ3hOQzgwT0RCZk1ESXdNREF3TURVd01EQXdaakZqWVRBd01ESXdNR0kyWDBWT0xtcHdad3w5NmZmNmUyZTI5MjFmMzhlNjM2ZGE4YWUxMzNlN2ZjNThhZGNlNGUzYmE4MjJmOTU3MDI0ZTRlNzZiZjVhY2Vl","altText":"480_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURObEwyZzNOQzh4TlRBM01URXpNelE1T1RReU1pOHlNREJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fGQ0ZmI3NmY3M2I1ZDJhYmYyNmZhZTg0ZTFmNzFlNTUwNWU1NGViOGY2ZDgxNjMxNjU1Yjk2N2JkYmFmYzBkYmQ","altText":"200_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5fGltYWdlL2pwZWd8YUdVekwyZ3hPQzh4TlRBM01URXpOREF5TXpjeE1DOHhNakJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fDQwZTg3MDU3YzJmNTBiN2U5YzVhZTBjNzAyYWIxMjUwMDg5MDEwOTA1MGJkMWMxNjZjM2FkZGZkMDE2YTdmZTQ","altText":"120_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDE0MHxpbWFnZS9qcGVnfGFHWmhMMmhpWlM4eE5UQTNNVEV6TVRZNU56RTRNZ3w1ZTVlNGU1ZTQyZGNjNDQ4YTM3OTljOGE4OTNiYzJlODUyYmZhMGQ2ZmUzMDdjMjlmZTJkMzU0NTUyNTc2MWNh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETm1MMmhpWWk4eE5UQTNNekEyT0RZM09URTVPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGNmYTU3N2JkNTg2MDEzNGUwODVjYzc5MjY0YWZkZmNkN2RkNDRlZTdjNjI5OWU1ZDhmNmE4OWI2ZTU4NzQ2YQ","altText":"2000_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFEQmxMMmhqTWk4eE5UQTNNekEyT0RnM05UZ3dOaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8M2QzYzhjOTBmN2VmNDk1ZWM0OWJhMjY0OWU5ODE1MWQyNTUzY2Y3Y2NhNTgyNWNjMDg5NzYwZTljNmE2NTc2Yw","altText":"1440_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjQ2MHxpbWFnZS9qcGVnfGFETTJMMmhtTUM4eE5UQTNNekEyT1RBd05qZzNPQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MjI3ZWFiNmFkZWRiMzlhNGUwNGMyZGU1ZTQ2MWRiYzIyY2ZhZjYwYzY4MjRkMGZhYmQ3ODhjNDc3NDFhMDlhNw","altText":"1280_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDcyM3xpbWFnZS9qcGVnfGFHRTJMMmhsTlM4eE5UQTNNekEyT1RNek5EVTFPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREZqWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YzBmNTMxMTI1OTdiMzY0ZWYwYjAxMjQzZDU3MTliYzRmMmNjOGE1ZDdhOThiZjI1MGU0MGU2NTRkNzIyZTAwMQ","altText":"1024_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MHxpbWFnZS9qcGVnfGFHRm1MMmhrTnk4eE5UQTNNekEyT1RjMk1EVTBNaTgzTmpoZk1ESXdNREF3TURVd01EQXdNV05tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjlmNGY0ZGUyMWM3ZjFmY2VmNzA4ZDM5NTNhMzE4M2Q1MTRjZmJjZjA0MTAwNmYyZGJmZWNhNTcxMTljNjkw","altText":"768_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIwM3xpbWFnZS9qcGVnfGFEUTRMMmhrTVM4eE5UQTNNekEyT1RreU5ETTRNaTgwT0RCZk1ESXdNREF3TURVd01EQXdNV05tTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlNDlhYWI3ODQxODc2OTQ0MzA0ZmFjMDk2OTBmMDIyNzE2NTM2M2RhNzQwM2Q1NDQwMmNiOTBkYTkxNDM4ZGNl","altText":"480_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YURObEwyZ3lPQzh4TlRBM016QTNNREE0T0RJeU1pOHlNREJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDhlN2ZiYmQ4MWI5ZTA5ZGEzYzgwZTYwZTgzOGE3OTkyNmU2N2NiZjA5MjZmODI2MDU2NjQ0NmRhZGY0NjllMTM","altText":"200_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500001cf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc5fGltYWdlL2pwZWd8YURVMkwyZ3paaTh4TlRBM016QTNNRGN4TURneE5DOHhNakJmTURJd01EQXdNRFV3TURBd01XTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2MmUzNmViODZmOGNkMGM0YTQ2YmExMGM4MjcwNjVkMGFiNmExNTQ0NzNiZjlkZWM4NTc5OTQ1ODFiYzNkYTU","altText":"120_0200000500001cf5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTMzODV8aW1hZ2UvanBlZ3xhR0kzTDJnMU55OHhOVEEzTXpBMk56Z3lOekl6TUF8ZjcwY2FmZTllOWFjN2RmYzhmNGZiZmYyNTU5NGQ3OWI3MDUxNTgxYmE5YTA3NWZiZjY2MWZhZjkzY2Q4ODNmNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500001cf5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURObEwyZzNOQzh4TlRBM01URXpNelE1T1RReU1pOHlNREJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fGQ0ZmI3NmY3M2I1ZDJhYmYyNmZhZTg0ZTFmNzFlNTUwNWU1NGViOGY2ZDgxNjMxNjU1Yjk2N2JkYmFmYzBkYmQ","altText":"200_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURObEwyZzNOQzh4TlRBM01URXpNelE1T1RReU1pOHlNREJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fGQ0ZmI3NmY3M2I1ZDJhYmYyNmZhZTg0ZTFmNzFlNTUwNWU1NGViOGY2ZDgxNjMxNjU1Yjk2N2JkYmFmYzBkYmQ","altText":"200_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHWmpMMmhsTkM4eE5UQTNNVEV6TWpJNE56QXdOaTh5TURBd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8YWVhNDBlZjU1YzQwZDhjMTIwMjEzYWY5ODcxNDQ4NzFlODI4NmFjNmRlMDgyMDY1YzE0YjAxZWFlNGJjNGY3Nw","altText":"2000_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFEazBMMmhsTVM4eE5UQTNNVEV6TWpNNE5UTXhNQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8ZjQ3MTEwNWU4MWRkNzU4NGIzMjkyOGEyYmNjM2QwMzRkZmIyODdmZThiODQzNzliMGRhNjI1ZjQ4NGUwYTFkMg","altText":"1440_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFESmpMMmhrWlM4eE5UQTNNVEV6TWpRNE16WXhOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8ZGJkMzlhZjg4Y2I0ODM1NzA3ZmFhNDY5YWJmYTk4MDU2NDhjODJiOWM5ZmVlN2ZkYWExNjFlZThlMjQxOTRlZA","altText":"1280_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFHSTFMMmhrTkM4eE5UQTNNVEV6TWpjeE1qazVNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNR1l4WTJFd01EQXlNREJpTmw5RlRpNXFjR2N8NjQ1MWM2NmI3ZjY4ZjBiZjU5YmMxMWJlYzUxNGFlYWNmZGUwZjhiYjNhNDY2NGYyYzAwMjgwMWE3YmExMWEzNQ","altText":"1024_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA1NHxpbWFnZS9qcGVnfGFEaGtMMmhqWkM4eE5UQTNNVEV6TWprME1qTTJOaTgzTmpoZk1ESXdNREF3TURVd01EQXdaakZqWVRBd01ESXdNR0kyWDBWT0xtcHdad3w3ZTMzNGNiMmRjZDc4ZmM5ZDNlYjI5NDVlYTEwYWUzODAxN2Y5NmUyNmQ5YjMyNGMzZGE3MTU4YWUwZDZjYTg2","altText":"768_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODEyM3xpbWFnZS9qcGVnfGFHRmlMMmczT0M4eE5UQTNNVEV6TXpNd01qZ3hOQzgwT0RCZk1ESXdNREF3TURVd01EQXdaakZqWVRBd01ESXdNR0kyWDBWT0xtcHdad3w5NmZmNmUyZTI5MjFmMzhlNjM2ZGE4YWUxMzNlN2ZjNThhZGNlNGUzYmE4MjJmOTU3MDI0ZTRlNzZiZjVhY2Vl","altText":"480_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURObEwyZzNOQzh4TlRBM01URXpNelE1T1RReU1pOHlNREJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fGQ0ZmI3NmY3M2I1ZDJhYmYyNmZhZTg0ZTFmNzFlNTUwNWU1NGViOGY2ZDgxNjMxNjU1Yjk2N2JkYmFmYzBkYmQ","altText":"200_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000050000f1ca000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5fGltYWdlL2pwZWd8YUdVekwyZ3hPQzh4TlRBM01URXpOREF5TXpjeE1DOHhNakJmTURJd01EQXdNRFV3TURBd1pqRmpZVEF3TURJd01HSTJYMFZPTG1wd1p3fDQwZTg3MDU3YzJmNTBiN2U5YzVhZTBjNzAyYWIxMjUwMDg5MDEwOTA1MGJkMWMxNjZjM2FkZGZkMDE2YTdmZTQ","altText":"120_020000050000f1ca000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000050000f1ca000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDE0MHxpbWFnZS9qcGVnfGFHWmhMMmhpWlM4eE5UQTNNVEV6TVRZNU56RTRNZ3w1ZTVlNGU1ZTQyZGNjNDQ4YTM3OTljOGE4OTNiYzJlODUyYmZhMGQ2ZmUzMDdjMjlmZTJkMzU0NTUyNTc2MWNh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000050000f1ca000200b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"262-102","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/262-102","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","262-102"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918640152","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal strip; without push-buttons; with fixing flanges; 2-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51139699","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 262-102
2-conductor terminal strip; without push-buttons; with fixing flanges; 2-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray