[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2624-1305","name":"PCB terminal block; 4 mm²; Pin spacing 7.5 mm; 5-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-1305","description":"<h2>PCB terminal block, 2624 Series, 0 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 2624-1305) is designed for simple and secure connections. It is ideal for custom installations with different mounting types. Our PCB terminal block is rated for 1000 V and is designed for use with a rated current of up to 41 A. It is therefore suitable for high-load applications. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 36.5 x 19.4 x 16.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. You can connect five potentials / five poles using the five clamping points. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using feed-through mounts.. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins, which are 0.8 x 1 mm in cross-section and 4 mm long, are set out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjMyNjF8aW1hZ2UvanBlZ3xhR1k1TDJnMk55OHhOVEE0TURVNU5qZ3pNakk0Tmd8MjMxODAyZTNjZjU4MjliOGIwMGQ4N2JiZTJjMTUzMzA2YWIxMzhmZDMzYzE3ZDQ0NjZhZDY4ZGJmMzE1MjE4Zg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFHWTBMMmd3TVM4eE5UQTRNRFU1TnpnME9EQTVOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZWZmNjRkMzEwOWRmN2QyYTcwOGVjZDVmOTE4Zjg1MzliY2RhMjgyMjczNzllNzQxZTJjNDc0NTA5NTRmZQ","altText":"1440_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3dMMmcxTUM4eE5UQTRNRFU1T0RBME5EY3dNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OWExY2VkNmQxMDEwZDkzMTNiZTEyMjgzYWM1MWZhMmFjZTdhOGU4ZmVhZDJkZGIzMzM4MGVjZmJiOTMyYWUwMg","altText":"1280_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFHUTRMMmcxTXk4eE5UQTRNRFU1T0RFME16QXdOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8M2IzNDhkYzQ1ZjRlMGYwOTMxYmYyZDg5OGYyNTg0ZjEyY2E3ZGM0ODUyNGEyNWZlMTY3Y2U5OTc4MTQ1NmViNw","altText":"1024_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc4M3xpbWFnZS9qcGVnfGFEazFMMmcxWVM4eE5UQTRNRFU1T0RNek9UWXhOQzgzTmpoZk1ESXdNREF3TWpVd01EQXpPR0pqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDZiOWQ4NWY5Njk3NDFkYzMyZWY2OWJmMzY4ZTg3NWUyYzRhYTczZTMxNTA1N2ZhY2MyOThjNDNiZGQzYzk2","altText":"768_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3NnxpbWFnZS9qcGVnfGFEWTNMMmcxWlM4eE5UQTRNRFU1T0RRM01EWTROaTgwT0RCZk1ESXdNREF3TWpVd01EQXpPR0pqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NGNiZGQyNDMwMjE4MGFiZmRhMzczMjhhOTZiNmMxYTk5OTlkZDA3ZWViZjUwMWJjZjE4NjRkYWQ2M2U5MTYy","altText":"480_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA5fGltYWdlL2pwZWd8YURKbEwyaGpNUzh4TlRBNE1EVTVPVEkxTnpFeE9DOHhNakJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzYWM1MjUyZWJmYmZjYTNkYzAyNjhkNjZjNDJjMWJmOGNjOWNhYjE3MjRiN2M5ZmYyMTdmODQzNTJmNGViMzg","altText":"120_0200002500038bca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFHWTBMMmd3TVM4eE5UQTRNRFU1TnpnME9EQTVOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZWZmNjRkMzEwOWRmN2QyYTcwOGVjZDVmOTE4Zjg1MzliY2RhMjgyMjczNzllNzQxZTJjNDc0NTA5NTRmZQ","altText":"1440_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3dMMmcxTUM4eE5UQTRNRFU1T0RBME5EY3dNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OWExY2VkNmQxMDEwZDkzMTNiZTEyMjgzYWM1MWZhMmFjZTdhOGU4ZmVhZDJkZGIzMzM4MGVjZmJiOTMyYWUwMg","altText":"1280_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFHUTRMMmcxTXk4eE5UQTRNRFU1T0RFME16QXdOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8M2IzNDhkYzQ1ZjRlMGYwOTMxYmYyZDg5OGYyNTg0ZjEyY2E3ZGM0ODUyNGEyNWZlMTY3Y2U5OTc4MTQ1NmViNw","altText":"1024_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc4M3xpbWFnZS9qcGVnfGFEazFMMmcxWVM4eE5UQTRNRFU1T0RNek9UWXhOQzgzTmpoZk1ESXdNREF3TWpVd01EQXpPR0pqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDZiOWQ4NWY5Njk3NDFkYzMyZWY2OWJmMzY4ZTg3NWUyYzRhYTczZTMxNTA1N2ZhY2MyOThjNDNiZGQzYzk2","altText":"768_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3NnxpbWFnZS9qcGVnfGFEWTNMMmcxWlM4eE5UQTRNRFU1T0RRM01EWTROaTgwT0RCZk1ESXdNREF3TWpVd01EQXpPR0pqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NGNiZGQyNDMwMjE4MGFiZmRhMzczMjhhOTZiNmMxYTk5OTlkZDA3ZWViZjUwMWJjZjE4NjRkYWQ2M2U5MTYy","altText":"480_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA5fGltYWdlL2pwZWd8YURKbEwyaGpNUzh4TlRBNE1EVTVPVEkxTnpFeE9DOHhNakJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzYWM1MjUyZWJmYmZjYTNkYzAyNjhkNjZjNDJjMWJmOGNjOWNhYjE3MjRiN2M5ZmYyMTdmODQzNTJmNGViMzg","altText":"120_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjMyNjF8aW1hZ2UvanBlZ3xhR1k1TDJnMk55OHhOVEE0TURVNU5qZ3pNakk0Tmd8MjMxODAyZTNjZjU4MjliOGIwMGQ4N2JiZTJjMTUzMzA2YWIxMzhmZDMzYzE3ZDQ0NjZhZDY4ZGJmMzE1MjE4Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFERm1MMmc1TXk4eE5UQTRNakUxTVRVME1qZ3hOQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8YTBhMWM5MGNkNzE2NTk3Mjc3MzQxODkyY2VhNjUyNDhmN2FmZmRhNGRkNDlhZmIyYjlkMDMxYzNlYjUwMWZiYw","altText":"1440_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEWXlMMmc0WXk4eE5UQTRNakUxTVRjek9UUXlNaTh4TWpnd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8MDllNGU4ZDRkZDBhODdhMjU0ZmQwNjAxZDY5MmUxZmQ3MDc2ODcwYTg0YWVkYmZmZDBiOTJiMGVhZTViZTcyNg","altText":"1280_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEVXhMMmc0T1M4eE5UQTRNakUxTVRnd05EazFPQzh4TURJMFh6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZmY2MTZlNGIwZTRkZjJlNDFhYzFhNmFjMGFkMDA1ZDg4YTU4NjNiMzUxOTJiOGJiNDNlNjcxNzVkMjc0MDI0Mw","altText":"1024_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEa3hMMmc0TlM4eE5UQTRNakUxTVRrek5qQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyMDFmNjZiYzZhZDhjOGRhM2ZhMWIxNWRjODRlYTFkNWVlYTY5ZmQ2ZGRmMDA1NmNhYTM5NzE1OTdhOTBlMDI1","altText":"768_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE3NnxpbWFnZS9qcGVnfGFERTJMMmd6Tnk4eE5UQTRNakUxTWpFek1qWXpPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyNDhjZTVlMzZlNmI0MGM0OWJlOTdiYmJkNzQzMDQwZmM2ZGMxMDg3NmRjZmU1YzliMDdkYWYzYTYxZWEyYzY4","altText":"480_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDk4fGltYWdlL2pwZWd8YUdNNUwyZ3lOUzh4TlRBNE1qRTFNalkxTmpreU5pOHhNakJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDkwOGFmNDQ5MTk4ZWI1YjNlNzE5NGVhZDQ3NTMyYzJhOWRhNzAyZTU5MzBlMjI2MDA0NmY0ODg2OTE2MDJiZWQ","altText":"120_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQxNzJ8aW1hZ2UvanBlZ3xhR0prTDJoaE15OHhOVEE0TWpFMU1UQTROREEyTWd8OGI1MWM3MjBkMTI1MmY5MmEyZmY3YjYxNmNhNTQxOWZiMDZmMDk4MTA5NTVkMDMwOTc5NzVhOTk5MDVkNTUwZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFERmhMMmd5TlM4eE5UQTNNVFF3TWpJMk1qVTFPQzh4TkRRd1h6WTBORFEwTXpGZlJVNHVhbkJufDE3ZDI3MTQ5OWFhMTllOGQwMjM3MzI5MDliNzcxNDAzNWRhYjdjMDk5NmIwNzBhY2ZmNGUyZjNiYWViMjY5ZDU","altText":"1440_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHVTRMMmd5WlM4eE5UQTNNVFF3TWpVeU5EY3dNaTh4TWpnd1h6WTBORFEwTXpGZlJVNHVhbkJufDNiNzAyNWNjZGM5NTU1MzU4YTZhZWY5MmZlNTdjMzA1ZjU0YzUyOTczYTEwYjUwYjZhZjVmZTMxN2FiODc5ZjI","altText":"1280_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHRTRMMmd6TWk4eE5UQTNNVFF3TWpZMU5UYzNOQzh4TURJMFh6WTBORFEwTXpGZlJVNHVhbkJufDIxY2RiMWJmMTliYjlhODg1MTYzZGRhMWNmZjk5NTA4YzI1M2E1YzJmNDEyMTEyMmYwZTQ5ZjU2Yjc0ODE5NGM","altText":"1024_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6444431_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd6WXk4eE5UQTNNVFF3TWpreE56a3hPQzgzTmpoZk5qUTBORFF6TVY5RlRpNXFjR2N8Zjk1MzY5Zjg2Y2ZhNzI5MzEwMzQ1ZmU3YTkzNDQxOGI3NWM5MTUyYzU4YzFiMmU5OTZmMGNiMmM1ODI3OTUxNg","altText":"768_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6444431_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzE5M3xpbWFnZS9qcGVnfGFHSXpMMmc0WWk4eE5UQTNNVFF3TXpFNE1EQTJNaTgwT0RCZk5qUTBORFF6TVY5RlRpNXFjR2N8YzkyMmVhY2FmYzZmZThhMjI4ZDEyZTdiZWRlZGUzZTdkZTNjZTk0MjgyMjczMjQ4MWM3YjZiOTU1YzhhMmM2ZQ","altText":"480_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6444431_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURZMkwyaGhNeTh4TlRBM01UUXdNemcyT0RFNU1DOHhNakJmTmpRME5EUXpNVjlGVGk1cWNHY3xlMzI4NmZjOGViN2FlNzQ0OWIwNzA2NjRlNjU0MzA0MzAxOGVjNTRkMzAyYjNmMmZmZjMwMjhkMjM4NjkwMmIy","altText":"120_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6444431_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM4MDJ8aW1hZ2UvanBlZ3xhRGRrTDJnME1TOHhOVEEzTVRRd01UTTBOVEExTkF8MjdhYmU3NTY2ODIwNzBiMDFiMTM1MTdiN2VhZTFjNGZmY2IyMDdjZmUwNDZiODA3MGEzMDhkYzE5OWUzZGRlNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6444431_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YUdFeEwyZzVOaTh4TlRBM016STBPRFUzTlRVeE9DOHlNREJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1OGNhOTI2MjdiOTM0NjQxODNhOWE0YTIwMjBiNTBiMDAyNmI5YzI5ZjJiMzk5ZThhNzQyZDg1Yzg1YTA4YzM","altText":"200_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YUdFeEwyZzVOaTh4TlRBM016STBPRFUzTlRVeE9DOHlNREJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1OGNhOTI2MjdiOTM0NjQxODNhOWE0YTIwMjBiNTBiMDAyNmI5YzI5ZjJiMzk5ZThhNzQyZDg1Yzg1YTA4YzM","altText":"200_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEa3dMMmhtWkM4eE5UQTNNekkwTnpZeU5USTBOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8NzkxNzg3ZmRiZDMyYWU4NzIzNmQ5MWM4ODFlMGQzMTBhOWRlZWVlNmVjMzExYTQ0MjUyZGMwMzE2Yjc2MWNiMA","altText":"1440_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFERXlMMmhtTmk4eE5UQTNNekkwTnpnNE56TTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8ODA3MzBmZjhmMzU1MGU1YWQ5NjMzMDMxYTU4MmZhYTkwNDFkYWY1YjhhYWE2Yjc3MGViYzZjZTQ5NzgzYmM2YQ","altText":"1280_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEazRMMmhoTkM4eE5UQTNNekkwT0RFME9UVXpOQzh4TURJMFh6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8MTIwOWFmYTZjZjg3YTIxYzc3ZmNkY2NlZDM0NDUwNmVlNzgyZTY2YjQwODUzNTNmMjI0ZTA3NDNlZGU0MDU2Yg","altText":"1024_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFETXdMMmhoTVM4eE5UQTNNekkwT0RJME56Z3pPQzgzTmpoZk1ESXdNREF3TUdNd01EQXdNRFprWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5ZTJmZWRhMjFkMjJkNWUwNDVhN2I3Yzc5M2M3ZjY1MDc3NDIxNjcwNTYzYWY0YzZlYWRkMTllN2I2MDc2YTdj","altText":"768_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NnxpbWFnZS9qcGVnfGFEY3hMMmc1WkM4eE5UQTNNekkwT0RNM09Ea3hNQzgwT0RCZk1ESXdNREF3TUdNd01EQXdNRFprWlRBd01ESXdNR0kyWDBSRkxtcHdad3wzMDNjMWNjZGUzMWY4MzAwNGIyNmE3NTgwNGE2YzU1YzNjOTM3OGIyN2QzY2M4NDAxOWI1MjQ3NGYxNmQ0OGMz","altText":"480_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YUdFeEwyZzVOaTh4TlRBM016STBPRFUzTlRVeE9DOHlNREJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1OGNhOTI2MjdiOTM0NjQxODNhOWE0YTIwMjBiNTBiMDAyNmI5YzI5ZjJiMzk5ZThhNzQyZDg1Yzg1YTA4YzM","altText":"200_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUwfGltYWdlL2pwZWd8YURrM0wyZ3pZUzh4TlRBM016STBPVEUyTlRNME1pOHhNakJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDdhNzY0NzRmOGNiZWQ4MWVjZDNiZTUzZmQ1YTNiMWQ3YWVjZDdlNGViMGJhMzJiZjhlM2VmMmJlMWQ2NmVmOWE","altText":"120_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTIwNHxpbWFnZS9qcGVnfGFETmxMMmc1Wmk4eE5UQTNNekkwTmpnd05qQTBOZ3wzNzlhMDk5NjkyMGZiOGNjMTM0NjdlNGFlYzE5ZjdlZTQ0ODEzMTE2MDVlMDczNTE5OGQ1MWM2MjIxOTI1MmM1","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3hMMmd3TkM4eE5UQTRNRFU1TnpZNE5ESTFOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDY2YmEzYjBjNDNhODBjOGIzYWU4NmFkYjAwMTJmMjgzMDU2YmIxOWQzMGM2ZTI2MDMzNWRiNTkyMTFlZWEyNA","altText":"2000_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFHWTBMMmd3TVM4eE5UQTRNRFU1TnpnME9EQTVOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZWZmNjRkMzEwOWRmN2QyYTcwOGVjZDVmOTE4Zjg1MzliY2RhMjgyMjczNzllNzQxZTJjNDc0NTA5NTRmZQ","altText":"1440_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFEY3dMMmcxTUM4eE5UQTRNRFU1T0RBME5EY3dNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OWExY2VkNmQxMDEwZDkzMTNiZTEyMjgzYWM1MWZhMmFjZTdhOGU4ZmVhZDJkZGIzMzM4MGVjZmJiOTMyYWUwMg","altText":"1280_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAwN3xpbWFnZS9qcGVnfGFHUTRMMmcxTXk4eE5UQTRNRFU1T0RFME16QXdOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemhpWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8M2IzNDhkYzQ1ZjRlMGYwOTMxYmYyZDg5OGYyNTg0ZjEyY2E3ZGM0ODUyNGEyNWZlMTY3Y2U5OTc4MTQ1NmViNw","altText":"1024_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc4M3xpbWFnZS9qcGVnfGFEazFMMmcxWVM4eE5UQTRNRFU1T0RNek9UWXhOQzgzTmpoZk1ESXdNREF3TWpVd01EQXpPR0pqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDZiOWQ4NWY5Njk3NDFkYzMyZWY2OWJmMzY4ZTg3NWUyYzRhYTczZTMxNTA1N2ZhY2MyOThjNDNiZGQzYzk2","altText":"768_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3NnxpbWFnZS9qcGVnfGFEWTNMMmcxWlM4eE5UQTRNRFU1T0RRM01EWTROaTgwT0RCZk1ESXdNREF3TWpVd01EQXpPR0pqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NGNiZGQyNDMwMjE4MGFiZmRhMzczMjhhOTZiNmMxYTk5OTlkZDA3ZWViZjUwMWJjZjE4NjRkYWQ2M2U5MTYy","altText":"480_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YURjMkwyZzJOQzh4TlRBNE1EVTVPRFl3TVRjMU9DOHlNREJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTFjOTFjNzE0ODUyZWY5ZTc1NmY4YzE4YTJiYmY3MzNhNTJjZDdiMjdmOGFiZThhMDczYzRmMDhlMjA2YWY","altText":"200_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500038bca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA5fGltYWdlL2pwZWd8YURKbEwyaGpNUzh4TlRBNE1EVTVPVEkxTnpFeE9DOHhNakJmTURJd01EQXdNalV3TURBek9HSmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzYWM1MjUyZWJmYmZjYTNkYzAyNjhkNjZjNDJjMWJmOGNjOWNhYjE3MjRiN2M5ZmYyMTdmODQzNTJmNGViMzg","altText":"120_0200002500038bca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjMyNjF8aW1hZ2UvanBlZ3xhR1k1TDJnMk55OHhOVEE0TURVNU5qZ3pNakk0Tmd8MjMxODAyZTNjZjU4MjliOGIwMGQ4N2JiZTJjMTUzMzA2YWIxMzhmZDMzYzE3ZDQ0NjZhZDY4ZGJmMzE1MjE4Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500038bca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFERm1MMmc1TXk4eE5UQTRNakUxTVRVME1qZ3hOQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8YTBhMWM5MGNkNzE2NTk3Mjc3MzQxODkyY2VhNjUyNDhmN2FmZmRhNGRkNDlhZmIyYjlkMDMxYzNlYjUwMWZiYw","altText":"1440_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEWXlMMmc0WXk4eE5UQTRNakUxTVRjek9UUXlNaTh4TWpnd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8MDllNGU4ZDRkZDBhODdhMjU0ZmQwNjAxZDY5MmUxZmQ3MDc2ODcwYTg0YWVkYmZmZDBiOTJiMGVhZTViZTcyNg","altText":"1280_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEVXhMMmc0T1M4eE5UQTRNakUxTVRnd05EazFPQzh4TURJMFh6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZmY2MTZlNGIwZTRkZjJlNDFhYzFhNmFjMGFkMDA1ZDg4YTU4NjNiMzUxOTJiOGJiNDNlNjcxNzVkMjc0MDI0Mw","altText":"1024_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEa3hMMmc0TlM4eE5UQTRNakUxTVRrek5qQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyMDFmNjZiYzZhZDhjOGRhM2ZhMWIxNWRjODRlYTFkNWVlYTY5ZmQ2ZGRmMDA1NmNhYTM5NzE1OTdhOTBlMDI1","altText":"768_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE3NnxpbWFnZS9qcGVnfGFERTJMMmd6Tnk4eE5UQTRNakUxTWpFek1qWXpPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyNDhjZTVlMzZlNmI0MGM0OWJlOTdiYmJkNzQzMDQwZmM2ZGMxMDg3NmRjZmU1YzliMDdkYWYzYTYxZWEyYzY4","altText":"480_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDk4fGltYWdlL2pwZWd8YUdNNUwyZ3lOUzh4TlRBNE1qRTFNalkxTmpreU5pOHhNakJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDkwOGFmNDQ5MTk4ZWI1YjNlNzE5NGVhZDQ3NTMyYzJhOWRhNzAyZTU5MzBlMjI2MDA0NmY0ODg2OTE2MDJiZWQ","altText":"120_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQxNzJ8aW1hZ2UvanBlZ3xhR0prTDJoaE15OHhOVEE0TWpFMU1UQTROREEyTWd8OGI1MWM3MjBkMTI1MmY5MmEyZmY3YjYxNmNhNTQxOWZiMDZmMDk4MTA5NTVkMDMwOTc5NzVhOTk5MDVkNTUwZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFERmhMMmd5TlM4eE5UQTNNVFF3TWpJMk1qVTFPQzh4TkRRd1h6WTBORFEwTXpGZlJVNHVhbkJufDE3ZDI3MTQ5OWFhMTllOGQwMjM3MzI5MDliNzcxNDAzNWRhYjdjMDk5NmIwNzBhY2ZmNGUyZjNiYWViMjY5ZDU","altText":"1440_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHVTRMMmd5WlM4eE5UQTNNVFF3TWpVeU5EY3dNaTh4TWpnd1h6WTBORFEwTXpGZlJVNHVhbkJufDNiNzAyNWNjZGM5NTU1MzU4YTZhZWY5MmZlNTdjMzA1ZjU0YzUyOTczYTEwYjUwYjZhZjVmZTMxN2FiODc5ZjI","altText":"1280_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHRTRMMmd6TWk4eE5UQTNNVFF3TWpZMU5UYzNOQzh4TURJMFh6WTBORFEwTXpGZlJVNHVhbkJufDIxY2RiMWJmMTliYjlhODg1MTYzZGRhMWNmZjk5NTA4YzI1M2E1YzJmNDEyMTEyMmYwZTQ5ZjU2Yjc0ODE5NGM","altText":"1024_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6444431_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd6WXk4eE5UQTNNVFF3TWpreE56a3hPQzgzTmpoZk5qUTBORFF6TVY5RlRpNXFjR2N8Zjk1MzY5Zjg2Y2ZhNzI5MzEwMzQ1ZmU3YTkzNDQxOGI3NWM5MTUyYzU4YzFiMmU5OTZmMGNiMmM1ODI3OTUxNg","altText":"768_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6444431_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzE5M3xpbWFnZS9qcGVnfGFHSXpMMmc0WWk4eE5UQTNNVFF3TXpFNE1EQTJNaTgwT0RCZk5qUTBORFF6TVY5RlRpNXFjR2N8YzkyMmVhY2FmYzZmZThhMjI4ZDEyZTdiZWRlZGUzZTdkZTNjZTk0MjgyMjczMjQ4MWM3YjZiOTU1YzhhMmM2ZQ","altText":"480_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6444431_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURZMkwyaGhNeTh4TlRBM01UUXdNemcyT0RFNU1DOHhNakJmTmpRME5EUXpNVjlGVGk1cWNHY3xlMzI4NmZjOGViN2FlNzQ0OWIwNzA2NjRlNjU0MzA0MzAxOGVjNTRkMzAyYjNmMmZmZjMwMjhkMjM4NjkwMmIy","altText":"120_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6444431_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM4MDJ8aW1hZ2UvanBlZ3xhRGRrTDJnME1TOHhOVEEzTVRRd01UTTBOVEExTkF8MjdhYmU3NTY2ODIwNzBiMDFiMTM1MTdiN2VhZTFjNGZmY2IyMDdjZmUwNDZiODA3MGEzMDhkYzE5OWUzZGRlNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6444431_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YUdFeEwyZzVOaTh4TlRBM016STBPRFUzTlRVeE9DOHlNREJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1OGNhOTI2MjdiOTM0NjQxODNhOWE0YTIwMjBiNTBiMDAyNmI5YzI5ZjJiMzk5ZThhNzQyZDg1Yzg1YTA4YzM","altText":"200_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YUdFeEwyZzVOaTh4TlRBM016STBPRFUzTlRVeE9DOHlNREJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1OGNhOTI2MjdiOTM0NjQxODNhOWE0YTIwMjBiNTBiMDAyNmI5YzI5ZjJiMzk5ZThhNzQyZDg1Yzg1YTA4YzM","altText":"200_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEbGxMMmhtWWk4eE5UQTNNekkwTnpReU9EWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8OWQ0YTcwMjQ1Y2I0YzQxYWE4NGQwNzE2Y2IzYzAwMzYwNzgyMTZiMjZjOWNhMGYyZGMwODdjNGMzMzgyYTk3YQ","altText":"2000_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEa3dMMmhtWkM4eE5UQTNNekkwTnpZeU5USTBOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8NzkxNzg3ZmRiZDMyYWU4NzIzNmQ5MWM4ODFlMGQzMTBhOWRlZWVlNmVjMzExYTQ0MjUyZGMwMzE2Yjc2MWNiMA","altText":"1440_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFERXlMMmhtTmk4eE5UQTNNekkwTnpnNE56TTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8ODA3MzBmZjhmMzU1MGU1YWQ5NjMzMDMxYTU4MmZhYTkwNDFkYWY1YjhhYWE2Yjc3MGViYzZjZTQ5NzgzYmM2YQ","altText":"1280_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFEazRMMmhoTkM4eE5UQTNNekkwT0RFME9UVXpOQzh4TURJMFh6QXlNREF3TURCak1EQXdNREEyWkdVd01EQXlNREJpTmw5RVJTNXFjR2N8MTIwOWFmYTZjZjg3YTIxYzc3ZmNkY2NlZDM0NDUwNmVlNzgyZTY2YjQwODUzNTNmMjI0ZTA3NDNlZGU0MDU2Yg","altText":"1024_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI1MHxpbWFnZS9qcGVnfGFETXdMMmhoTVM4eE5UQTNNekkwT0RJME56Z3pPQzgzTmpoZk1ESXdNREF3TUdNd01EQXdNRFprWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5ZTJmZWRhMjFkMjJkNWUwNDVhN2I3Yzc5M2M3ZjY1MDc3NDIxNjcwNTYzYWY0YzZlYWRkMTllN2I2MDc2YTdj","altText":"768_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NnxpbWFnZS9qcGVnfGFEY3hMMmc1WkM4eE5UQTNNekkwT0RNM09Ea3hNQzgwT0RCZk1ESXdNREF3TUdNd01EQXdNRFprWlRBd01ESXdNR0kyWDBSRkxtcHdad3wzMDNjMWNjZGUzMWY4MzAwNGIyNmE3NTgwNGE2YzU1YzNjOTM3OGIyN2QzY2M4NDAxOWI1MjQ3NGYxNmQ0OGMz","altText":"480_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA2fGltYWdlL2pwZWd8YUdFeEwyZzVOaTh4TlRBM016STBPRFUzTlRVeE9DOHlNREJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1OGNhOTI2MjdiOTM0NjQxODNhOWE0YTIwMjBiNTBiMDAyNmI5YzI5ZjJiMzk5ZThhNzQyZDg1Yzg1YTA4YzM","altText":"200_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c000006de000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUwfGltYWdlL2pwZWd8YURrM0wyZ3pZUzh4TlRBM016STBPVEUyTlRNME1pOHhNakJmTURJd01EQXdNR013TURBd01EWmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDdhNzY0NzRmOGNiZWQ4MWVjZDNiZTUzZmQ1YTNiMWQ3YWVjZDdlNGViMGJhMzJiZjhlM2VmMmJlMWQ2NmVmOWE","altText":"120_0200000c000006de000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c000006de000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTIwNHxpbWFnZS9qcGVnfGFETmxMMmc1Wmk4eE5UQTNNekkwTmpnd05qQTBOZ3wzNzlhMDk5NjkyMGZiOGNjMTM0NjdlNGFlYzE5ZjdlZTQ0ODEzMTE2MDVlMDczNTE5OGQ1MWM2MjIxOTI1MmM1","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c000006de000200b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2624-1305","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-1305","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2624-1305"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966485813","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 4 mm²; Pin spacing 7.5 mm; 5-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60547142","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}