[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2624-3308","name":"PCB terminal block; 4 mm²; Pin spacing 7.5 mm; 8-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-3308","description":"<h2>PCB terminal block, 2624 Series, solder pin dimensions 0.8 x 1 mm</h2><br/><br/>Our PCB terminal block (item number 2624-3308) is designed for seamless electrical installations. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 41 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 10 mm and 12 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 59 x 20.3 x 16.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. You can connect eight potentials / eight poles using the eight clamping points. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. These PCB terminal blocks are mounted using feed-through mounts.. The conductor is designed to be inserted at an angle of 90°.. The solder pins measure 0.8 x 1 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjYwOTN8aW1hZ2UvanBlZ3xhR1prTDJneVlTOHhOVEEzTURZd05UVTBNVFF3Tmd8NjhmYjJlNTM1ODY2YTlmNDVlZDRhZjg5ZDA0YmIyYzg1Y2MyNzJmMDJiNmQ2ZDBmYWM0ZjIzYjdhZjQyNDJlNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFEZG1MMmcwT1M4eE5UQTNNRFl3TmpnNE5EZzVOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDI0N2ZlZDI0YjQxNDZlYWNlNjQ4YzQ0NjVlZDBkYTdmNTUwMjNiMWZkYTM5N2UxM2MxZGFlOThlYmYyOWU4Ng","altText":"1440_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHVTRMMmcwWXk4eE5UQTNNRFl3TmprNE16RTVPQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8YjgxOTgyZDI0NTE4YjVkNzdjMzBmZmExZmIyMzYyNzAxZDllNjI0MzBhMDY2NzRjYmMxZDZlYjViZTVlMWJmYQ","altText":"1280_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFEVXdMMmc1WWk4eE5UQTNNRFl3TnpFM09UZ3dOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjkwZmI0MDY1NWI5MGFmZmNkMzE0NGVkMTY1NWJiZWI1ZTAxNGYxMDJhM2FlZTY2N2VkNjY5Nzc5OWE3OGRjZg","altText":"1024_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHTmhMMmhoTVM4eE5UQTNNRFl3TnpNME16WTBOaTgzTmpoZk1ESXdNREF3TWpVd01EQXpPR0V5TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5NTNkM2IwZGFjMTk5OTlmN2I5ZTkwM2M4MTA1OTBhZmNjYWU0Nzk4MjEzZmJiN2M5MjlmMmQyNjQ2ZGVjYjVh","altText":"768_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0NHxpbWFnZS9qcGVnfGFETXdMMmhoT0M4eE5UQTNNRFl3TnpVd056UTROaTgwT0RCZk1ESXdNREF3TWpVd01EQXpPR0V5TXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZjdhODFhMDIyMmUxN2E1ZjJiNzZlZDYxNGFhY2E3YmYzZjk2YjcwZTczOWRhMGU2N2Y1NDkyNTA3YTYxNzEz","altText":"480_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgxfGltYWdlL2pwZWd8YURsakwyaG1OeTh4TlRBM01EWXdPREkyTVRFMU1DOHhNakJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fGRjMDg2NGFiN2QzZWI1M2QyMWRmYTVjNmRhM2MyNTRlY2NjMTc3YmY2NzlkMTY4YjU0NjIzNmRlZWFiMzlkYTc","altText":"120_0200002500038a23000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFEZG1MMmcwT1M4eE5UQTNNRFl3TmpnNE5EZzVOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDI0N2ZlZDI0YjQxNDZlYWNlNjQ4YzQ0NjVlZDBkYTdmNTUwMjNiMWZkYTM5N2UxM2MxZGFlOThlYmYyOWU4Ng","altText":"1440_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHVTRMMmcwWXk4eE5UQTNNRFl3TmprNE16RTVPQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8YjgxOTgyZDI0NTE4YjVkNzdjMzBmZmExZmIyMzYyNzAxZDllNjI0MzBhMDY2NzRjYmMxZDZlYjViZTVlMWJmYQ","altText":"1280_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFEVXdMMmc1WWk4eE5UQTNNRFl3TnpFM09UZ3dOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjkwZmI0MDY1NWI5MGFmZmNkMzE0NGVkMTY1NWJiZWI1ZTAxNGYxMDJhM2FlZTY2N2VkNjY5Nzc5OWE3OGRjZg","altText":"1024_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHTmhMMmhoTVM4eE5UQTNNRFl3TnpNME16WTBOaTgzTmpoZk1ESXdNREF3TWpVd01EQXpPR0V5TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5NTNkM2IwZGFjMTk5OTlmN2I5ZTkwM2M4MTA1OTBhZmNjYWU0Nzk4MjEzZmJiN2M5MjlmMmQyNjQ2ZGVjYjVh","altText":"768_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0NHxpbWFnZS9qcGVnfGFETXdMMmhoT0M4eE5UQTNNRFl3TnpVd056UTROaTgwT0RCZk1ESXdNREF3TWpVd01EQXpPR0V5TXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZjdhODFhMDIyMmUxN2E1ZjJiNzZlZDYxNGFhY2E3YmYzZjk2YjcwZTczOWRhMGU2N2Y1NDkyNTA3YTYxNzEz","altText":"480_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgxfGltYWdlL2pwZWd8YURsakwyaG1OeTh4TlRBM01EWXdPREkyTVRFMU1DOHhNakJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fGRjMDg2NGFiN2QzZWI1M2QyMWRmYTVjNmRhM2MyNTRlY2NjMTc3YmY2NzlkMTY4YjU0NjIzNmRlZWFiMzlkYTc","altText":"120_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjYwOTN8aW1hZ2UvanBlZ3xhR1prTDJneVlTOHhOVEEzTURZd05UVTBNVFF3Tmd8NjhmYjJlNTM1ODY2YTlmNDVlZDRhZjg5ZDA0YmIyYzg1Y2MyNzJmMDJiNmQ2ZDBmYWM0ZjIzYjdhZjQyNDJlNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFERm1MMmc1TXk4eE5UQTRNakUxTVRVME1qZ3hOQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8YTBhMWM5MGNkNzE2NTk3Mjc3MzQxODkyY2VhNjUyNDhmN2FmZmRhNGRkNDlhZmIyYjlkMDMxYzNlYjUwMWZiYw","altText":"1440_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEWXlMMmc0WXk4eE5UQTRNakUxTVRjek9UUXlNaTh4TWpnd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8MDllNGU4ZDRkZDBhODdhMjU0ZmQwNjAxZDY5MmUxZmQ3MDc2ODcwYTg0YWVkYmZmZDBiOTJiMGVhZTViZTcyNg","altText":"1280_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEVXhMMmc0T1M4eE5UQTRNakUxTVRnd05EazFPQzh4TURJMFh6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZmY2MTZlNGIwZTRkZjJlNDFhYzFhNmFjMGFkMDA1ZDg4YTU4NjNiMzUxOTJiOGJiNDNlNjcxNzVkMjc0MDI0Mw","altText":"1024_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEa3hMMmc0TlM4eE5UQTRNakUxTVRrek5qQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyMDFmNjZiYzZhZDhjOGRhM2ZhMWIxNWRjODRlYTFkNWVlYTY5ZmQ2ZGRmMDA1NmNhYTM5NzE1OTdhOTBlMDI1","altText":"768_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE3NnxpbWFnZS9qcGVnfGFERTJMMmd6Tnk4eE5UQTRNakUxTWpFek1qWXpPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyNDhjZTVlMzZlNmI0MGM0OWJlOTdiYmJkNzQzMDQwZmM2ZGMxMDg3NmRjZmU1YzliMDdkYWYzYTYxZWEyYzY4","altText":"480_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDk4fGltYWdlL2pwZWd8YUdNNUwyZ3lOUzh4TlRBNE1qRTFNalkxTmpreU5pOHhNakJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDkwOGFmNDQ5MTk4ZWI1YjNlNzE5NGVhZDQ3NTMyYzJhOWRhNzAyZTU5MzBlMjI2MDA0NmY0ODg2OTE2MDJiZWQ","altText":"120_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQxNzJ8aW1hZ2UvanBlZ3xhR0prTDJoaE15OHhOVEE0TWpFMU1UQTROREEyTWd8OGI1MWM3MjBkMTI1MmY5MmEyZmY3YjYxNmNhNTQxOWZiMDZmMDk4MTA5NTVkMDMwOTc5NzVhOTk5MDVkNTUwZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFERmhMMmd5TlM4eE5UQTNNVFF3TWpJMk1qVTFPQzh4TkRRd1h6WTBORFEwTXpGZlJVNHVhbkJufDE3ZDI3MTQ5OWFhMTllOGQwMjM3MzI5MDliNzcxNDAzNWRhYjdjMDk5NmIwNzBhY2ZmNGUyZjNiYWViMjY5ZDU","altText":"1440_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHVTRMMmd5WlM4eE5UQTNNVFF3TWpVeU5EY3dNaTh4TWpnd1h6WTBORFEwTXpGZlJVNHVhbkJufDNiNzAyNWNjZGM5NTU1MzU4YTZhZWY5MmZlNTdjMzA1ZjU0YzUyOTczYTEwYjUwYjZhZjVmZTMxN2FiODc5ZjI","altText":"1280_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHRTRMMmd6TWk4eE5UQTNNVFF3TWpZMU5UYzNOQzh4TURJMFh6WTBORFEwTXpGZlJVNHVhbkJufDIxY2RiMWJmMTliYjlhODg1MTYzZGRhMWNmZjk5NTA4YzI1M2E1YzJmNDEyMTEyMmYwZTQ5ZjU2Yjc0ODE5NGM","altText":"1024_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6444431_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd6WXk4eE5UQTNNVFF3TWpreE56a3hPQzgzTmpoZk5qUTBORFF6TVY5RlRpNXFjR2N8Zjk1MzY5Zjg2Y2ZhNzI5MzEwMzQ1ZmU3YTkzNDQxOGI3NWM5MTUyYzU4YzFiMmU5OTZmMGNiMmM1ODI3OTUxNg","altText":"768_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6444431_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzE5M3xpbWFnZS9qcGVnfGFHSXpMMmc0WWk4eE5UQTNNVFF3TXpFNE1EQTJNaTgwT0RCZk5qUTBORFF6TVY5RlRpNXFjR2N8YzkyMmVhY2FmYzZmZThhMjI4ZDEyZTdiZWRlZGUzZTdkZTNjZTk0MjgyMjczMjQ4MWM3YjZiOTU1YzhhMmM2ZQ","altText":"480_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6444431_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURZMkwyaGhNeTh4TlRBM01UUXdNemcyT0RFNU1DOHhNakJmTmpRME5EUXpNVjlGVGk1cWNHY3xlMzI4NmZjOGViN2FlNzQ0OWIwNzA2NjRlNjU0MzA0MzAxOGVjNTRkMzAyYjNmMmZmZjMwMjhkMjM4NjkwMmIy","altText":"120_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6444431_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM4MDJ8aW1hZ2UvanBlZ3xhRGRrTDJnME1TOHhOVEEzTVRRd01UTTBOVEExTkF8MjdhYmU3NTY2ODIwNzBiMDFiMTM1MTdiN2VhZTFjNGZmY2IyMDdjZmUwNDZiODA3MGEzMDhkYzE5OWUzZGRlNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6444431_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3fGltYWdlL2pwZWd8YUdNMEwyaGlNUzh4TlRBM05EUXdOREl3TkRVM05DOHlNREJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDA4ODc3YzgyNjIzNjQ2MTI4Y2UwMGMxZGIxYjljZTdkMjZlOTViYTVmODYxMWY1MmM0NDcyYjM2MmNhMjFhMDI","altText":"200_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3fGltYWdlL2pwZWd8YUdNMEwyaGlNUzh4TlRBM05EUXdOREl3TkRVM05DOHlNREJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDA4ODc3YzgyNjIzNjQ2MTI4Y2UwMGMxZGIxYjljZTdkMjZlOTViYTVmODYxMWY1MmM0NDcyYjM2MmNhMjFhMDI","altText":"200_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFHVmtMMmcwWWk4eE5UQTNORFF3TXpNMU1qWXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8MGM2OGM1Y2Y3OTlhZTVmYTBkMzEzNGQ3MDAwYmI2Yjc3YTJkOWI4MzZiYWI3YTE1NDljMzY5OGMxODMyNmExOA","altText":"1440_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFHRmpMMmcwWmk4eE5UQTNORFF3TXpRNE16WTNPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8MTEyOTEwNzJhOGI1NThlMDI1YWRjNjY0ZmI4OWU5NjEzMDE5MzZkZjMxNmEwZjFjYmM0YzJjYTE3MTFlYmM1OA","altText":"1280_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFEZGtMMmcxTmk4eE5UQTNORFF3TXpZNE1ESTROaTh4TURJMFh6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTU4N2EzZGExMjI1NTJiYjAwZDFhNDg3NWJjYjYwOTZlYmU5MzA2NjM3ZTc2NDg5M2Y2MTVhNjlhMmJhMjczMA","altText":"1024_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFEaGpMMmcxWXk4eE5UQTNORFF3TXpneE1UTTFPQzgzTmpoZk1ESXdNREF3TUdFd01EQXpOemsxTURBd01ESXdNR0kyWDBSRkxtcHdad3xkMDAwYTgzMTM2NDU2NDA0M2U1MmJjNDg0N2Q1ZDRhZmQ5ZjRkODBhODIwNTI0M2Y5YTEwZWE1MTU3YjY0NTQw","altText":"768_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgzOXxpbWFnZS9qcGVnfGFHWTBMMmhoWVM4eE5UQTNORFF3TkRBd056azJOaTgwT0RCZk1ESXdNREF3TUdFd01EQXpOemsxTURBd01ESXdNR0kyWDBSRkxtcHdad3xkNGQxZmI4M2E4N2NiYTEwMTBmZWMzMGY5MDE0YzU2MjM5YzdkNWNmYmYzMjVhMTE3ZDg0YTNmNzljYmY4ZjI5","altText":"480_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3fGltYWdlL2pwZWd8YUdNMEwyaGlNUzh4TlRBM05EUXdOREl3TkRVM05DOHlNREJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDA4ODc3YzgyNjIzNjQ2MTI4Y2UwMGMxZGIxYjljZTdkMjZlOTViYTVmODYxMWY1MmM0NDcyYjM2MmNhMjFhMDI","altText":"200_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YUdRekwyaGpNeTh4TlRBM05EUXdORGM1TkRNNU9DOHhNakJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDMxZDI3ZGQ1YjJiMjQ1ZjRjNmM0ZDhkM2QwNmFlYTcxODhjYmZhMzk3YTllYjFjZmM5Mzg1Yjc0NWVmZDdlM2Q","altText":"120_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDA3NHxpbWFnZS9qcGVnfGFHTTBMMmd3Wmk4eE5UQTNORFF3TWpjNU5UVTFNQXwyODM3YjRjNmQ0NTg3YTYwNWFkNzIwMzE1MDE5ZTYwODQzNzNiYWQ3MjYzMWRkNTAwNjQ0ZDBkZTI1ZWI5MWU1","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHRm1MMmcwTWk4eE5UQTNNRFl3TmpZNE9ESTROaTh5TURBd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzAxMDdjN2VmNjQ1NGYwOGUyM2MxNWRmYmM2OWQ2MWRjYTgyN2ZlMDNmMzA3NmI5MmE4YjljZmQxMWE5NTNmNQ","altText":"2000_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFEZG1MMmcwT1M4eE5UQTNNRFl3TmpnNE5EZzVOQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDI0N2ZlZDI0YjQxNDZlYWNlNjQ4YzQ0NjVlZDBkYTdmNTUwMjNiMWZkYTM5N2UxM2MxZGFlOThlYmYyOWU4Ng","altText":"1440_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHVTRMMmcwWXk4eE5UQTNNRFl3TmprNE16RTVPQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8YjgxOTgyZDI0NTE4YjVkNzdjMzBmZmExZmIyMzYyNzAxZDllNjI0MzBhMDY2NzRjYmMxZDZlYjViZTVlMWJmYQ","altText":"1280_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFEVXdMMmc1WWk4eE5UQTNNRFl3TnpFM09UZ3dOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemhoTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjkwZmI0MDY1NWI5MGFmZmNkMzE0NGVkMTY1NWJiZWI1ZTAxNGYxMDJhM2FlZTY2N2VkNjY5Nzc5OWE3OGRjZg","altText":"1024_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4MHxpbWFnZS9qcGVnfGFHTmhMMmhoTVM4eE5UQTNNRFl3TnpNME16WTBOaTgzTmpoZk1ESXdNREF3TWpVd01EQXpPR0V5TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5NTNkM2IwZGFjMTk5OTlmN2I5ZTkwM2M4MTA1OTBhZmNjYWU0Nzk4MjEzZmJiN2M5MjlmMmQyNjQ2ZGVjYjVh","altText":"768_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0NHxpbWFnZS9qcGVnfGFETXdMMmhoT0M4eE5UQTNNRFl3TnpVd056UTROaTgwT0RCZk1ESXdNREF3TWpVd01EQXpPR0V5TXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZjdhODFhMDIyMmUxN2E1ZjJiNzZlZDYxNGFhY2E3YmYzZjk2YjcwZTczOWRhMGU2N2Y1NDkyNTA3YTYxNzEz","altText":"480_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURVNUwyaGhZeTh4TlRBM01EWXdOelkzTVRNeU5pOHlNREJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDljNzM2YmIyNTMxMmRiZDM1NDhlY2U5ZTY0OThmYzMwYTYyN2UyZmJlZjVlNjg1NWZmNWM4YTBmMzkwMGIwNjU","altText":"200_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500038a23000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgxfGltYWdlL2pwZWd8YURsakwyaG1OeTh4TlRBM01EWXdPREkyTVRFMU1DOHhNakJmTURJd01EQXdNalV3TURBek9HRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fGRjMDg2NGFiN2QzZWI1M2QyMWRmYTVjNmRhM2MyNTRlY2NjMTc3YmY2NzlkMTY4YjU0NjIzNmRlZWFiMzlkYTc","altText":"120_0200002500038a23000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjYwOTN8aW1hZ2UvanBlZ3xhR1prTDJneVlTOHhOVEEzTURZd05UVTBNVFF3Tmd8NjhmYjJlNTM1ODY2YTlmNDVlZDRhZjg5ZDA0YmIyYzg1Y2MyNzJmMDJiNmQ2ZDBmYWM0ZjIzYjdhZjQyNDJlNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500038a23000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFERm1MMmc1TXk4eE5UQTRNakUxTVRVME1qZ3hOQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8YTBhMWM5MGNkNzE2NTk3Mjc3MzQxODkyY2VhNjUyNDhmN2FmZmRhNGRkNDlhZmIyYjlkMDMxYzNlYjUwMWZiYw","altText":"1440_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEWXlMMmc0WXk4eE5UQTRNakUxTVRjek9UUXlNaTh4TWpnd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8MDllNGU4ZDRkZDBhODdhMjU0ZmQwNjAxZDY5MmUxZmQ3MDc2ODcwYTg0YWVkYmZmZDBiOTJiMGVhZTViZTcyNg","altText":"1280_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEVXhMMmc0T1M4eE5UQTRNakUxTVRnd05EazFPQzh4TURJMFh6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZmY2MTZlNGIwZTRkZjJlNDFhYzFhNmFjMGFkMDA1ZDg4YTU4NjNiMzUxOTJiOGJiNDNlNjcxNzVkMjc0MDI0Mw","altText":"1024_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEa3hMMmc0TlM4eE5UQTRNakUxTVRrek5qQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyMDFmNjZiYzZhZDhjOGRhM2ZhMWIxNWRjODRlYTFkNWVlYTY5ZmQ2ZGRmMDA1NmNhYTM5NzE1OTdhOTBlMDI1","altText":"768_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE3NnxpbWFnZS9qcGVnfGFERTJMMmd6Tnk4eE5UQTRNakUxTWpFek1qWXpPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyNDhjZTVlMzZlNmI0MGM0OWJlOTdiYmJkNzQzMDQwZmM2ZGMxMDg3NmRjZmU1YzliMDdkYWYzYTYxZWEyYzY4","altText":"480_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDk4fGltYWdlL2pwZWd8YUdNNUwyZ3lOUzh4TlRBNE1qRTFNalkxTmpreU5pOHhNakJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDkwOGFmNDQ5MTk4ZWI1YjNlNzE5NGVhZDQ3NTMyYzJhOWRhNzAyZTU5MzBlMjI2MDA0NmY0ODg2OTE2MDJiZWQ","altText":"120_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQxNzJ8aW1hZ2UvanBlZ3xhR0prTDJoaE15OHhOVEE0TWpFMU1UQTROREEyTWd8OGI1MWM3MjBkMTI1MmY5MmEyZmY3YjYxNmNhNTQxOWZiMDZmMDk4MTA5NTVkMDMwOTc5NzVhOTk5MDVkNTUwZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFERmhMMmd5TlM4eE5UQTNNVFF3TWpJMk1qVTFPQzh4TkRRd1h6WTBORFEwTXpGZlJVNHVhbkJufDE3ZDI3MTQ5OWFhMTllOGQwMjM3MzI5MDliNzcxNDAzNWRhYjdjMDk5NmIwNzBhY2ZmNGUyZjNiYWViMjY5ZDU","altText":"1440_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHVTRMMmd5WlM4eE5UQTNNVFF3TWpVeU5EY3dNaTh4TWpnd1h6WTBORFEwTXpGZlJVNHVhbkJufDNiNzAyNWNjZGM5NTU1MzU4YTZhZWY5MmZlNTdjMzA1ZjU0YzUyOTczYTEwYjUwYjZhZjVmZTMxN2FiODc5ZjI","altText":"1280_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHRTRMMmd6TWk4eE5UQTNNVFF3TWpZMU5UYzNOQzh4TURJMFh6WTBORFEwTXpGZlJVNHVhbkJufDIxY2RiMWJmMTliYjlhODg1MTYzZGRhMWNmZjk5NTA4YzI1M2E1YzJmNDEyMTEyMmYwZTQ5ZjU2Yjc0ODE5NGM","altText":"1024_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6444431_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd6WXk4eE5UQTNNVFF3TWpreE56a3hPQzgzTmpoZk5qUTBORFF6TVY5RlRpNXFjR2N8Zjk1MzY5Zjg2Y2ZhNzI5MzEwMzQ1ZmU3YTkzNDQxOGI3NWM5MTUyYzU4YzFiMmU5OTZmMGNiMmM1ODI3OTUxNg","altText":"768_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6444431_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzE5M3xpbWFnZS9qcGVnfGFHSXpMMmc0WWk4eE5UQTNNVFF3TXpFNE1EQTJNaTgwT0RCZk5qUTBORFF6TVY5RlRpNXFjR2N8YzkyMmVhY2FmYzZmZThhMjI4ZDEyZTdiZWRlZGUzZTdkZTNjZTk0MjgyMjczMjQ4MWM3YjZiOTU1YzhhMmM2ZQ","altText":"480_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6444431_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURZMkwyaGhNeTh4TlRBM01UUXdNemcyT0RFNU1DOHhNakJmTmpRME5EUXpNVjlGVGk1cWNHY3xlMzI4NmZjOGViN2FlNzQ0OWIwNzA2NjRlNjU0MzA0MzAxOGVjNTRkMzAyYjNmMmZmZjMwMjhkMjM4NjkwMmIy","altText":"120_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6444431_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM4MDJ8aW1hZ2UvanBlZ3xhRGRrTDJnME1TOHhOVEEzTVRRd01UTTBOVEExTkF8MjdhYmU3NTY2ODIwNzBiMDFiMTM1MTdiN2VhZTFjNGZmY2IyMDdjZmUwNDZiODA3MGEzMDhkYzE5OWUzZGRlNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6444431_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3fGltYWdlL2pwZWd8YUdNMEwyaGlNUzh4TlRBM05EUXdOREl3TkRVM05DOHlNREJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDA4ODc3YzgyNjIzNjQ2MTI4Y2UwMGMxZGIxYjljZTdkMjZlOTViYTVmODYxMWY1MmM0NDcyYjM2MmNhMjFhMDI","altText":"200_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3fGltYWdlL2pwZWd8YUdNMEwyaGlNUzh4TlRBM05EUXdOREl3TkRVM05DOHlNREJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDA4ODc3YzgyNjIzNjQ2MTI4Y2UwMGMxZGIxYjljZTdkMjZlOTViYTVmODYxMWY1MmM0NDcyYjM2MmNhMjFhMDI","altText":"200_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFESmxMMmcwT0M4eE5UQTNORFF3TXpJeU1UVXpOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZmY3NmJkODY3ZjY1ODEzM2VkMmU1NzQ3MTgwNmQwZWQ4YzVkZjUzNTc1YzM5YzRmNDdhNjM2MzE5YWIwOTlhOQ","altText":"2000_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFHVmtMMmcwWWk4eE5UQTNORFF3TXpNMU1qWXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8MGM2OGM1Y2Y3OTlhZTVmYTBkMzEzNGQ3MDAwYmI2Yjc3YTJkOWI4MzZiYWI3YTE1NDljMzY5OGMxODMyNmExOA","altText":"1440_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFHRmpMMmcwWmk4eE5UQTNORFF3TXpRNE16WTNPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8MTEyOTEwNzJhOGI1NThlMDI1YWRjNjY0ZmI4OWU5NjEzMDE5MzZkZjMxNmEwZjFjYmM0YzJjYTE3MTFlYmM1OA","altText":"1280_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFEZGtMMmcxTmk4eE5UQTNORFF3TXpZNE1ESTROaTh4TURJMFh6QXlNREF3TURCaE1EQXdNemM1TlRBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTU4N2EzZGExMjI1NTJiYjAwZDFhNDg3NWJjYjYwOTZlYmU5MzA2NjM3ZTc2NDg5M2Y2MTVhNjlhMmJhMjczMA","altText":"1024_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgyMnxpbWFnZS9qcGVnfGFEaGpMMmcxWXk4eE5UQTNORFF3TXpneE1UTTFPQzgzTmpoZk1ESXdNREF3TUdFd01EQXpOemsxTURBd01ESXdNR0kyWDBSRkxtcHdad3xkMDAwYTgzMTM2NDU2NDA0M2U1MmJjNDg0N2Q1ZDRhZmQ5ZjRkODBhODIwNTI0M2Y5YTEwZWE1MTU3YjY0NTQw","altText":"768_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgzOXxpbWFnZS9qcGVnfGFHWTBMMmhoWVM4eE5UQTNORFF3TkRBd056azJOaTgwT0RCZk1ESXdNREF3TUdFd01EQXpOemsxTURBd01ESXdNR0kyWDBSRkxtcHdad3xkNGQxZmI4M2E4N2NiYTEwMTBmZWMzMGY5MDE0YzU2MjM5YzdkNWNmYmYzMjVhMTE3ZDg0YTNmNzljYmY4ZjI5","altText":"480_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3fGltYWdlL2pwZWd8YUdNMEwyaGlNUzh4TlRBM05EUXdOREl3TkRVM05DOHlNREJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDA4ODc3YzgyNjIzNjQ2MTI4Y2UwMGMxZGIxYjljZTdkMjZlOTViYTVmODYxMWY1MmM0NDcyYjM2MmNhMjFhMDI","altText":"200_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00037950000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YUdRekwyaGpNeTh4TlRBM05EUXdORGM1TkRNNU9DOHhNakJmTURJd01EQXdNR0V3TURBek56azFNREF3TURJd01HSTJYMFJGTG1wd1p3fDMxZDI3ZGQ1YjJiMjQ1ZjRjNmM0ZDhkM2QwNmFlYTcxODhjYmZhMzk3YTllYjFjZmM5Mzg1Yjc0NWVmZDdlM2Q","altText":"120_0200000a00037950000200b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a00037950000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDA3NHxpbWFnZS9qcGVnfGFHTTBMMmd3Wmk4eE5UQTNORFF3TWpjNU5UVTFNQXwyODM3YjRjNmQ0NTg3YTYwNWFkNzIwMzE1MDE5ZTYwODQzNzNiYWQ3MjYzMWRkNTAwNjQ0ZDBkZTI1ZWI5MWU1","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a00037950000200b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2624-3308","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-3308","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2624-3308"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143582575","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":40.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 4 mm²; Pin spacing 7.5 mm; 8-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60378281","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}