[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2706-102","name":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 2-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-operating-levers/p/2706-102","description":"<h2>PCB terminal block, 2706 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and securely with this PCB terminal block (item number 2706-102). You can count on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 41 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 11 mm and 12 mm. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 15 x 30 x 26 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features one level and two clamping points for connecting two potentials / 2 poles. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 30° angle.. The solder pins are organized over the entire terminal strip (in-line). They are 1 x 1.4 mm cross-section and 4.5 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTg1Mzl8aW1hZ2UvanBlZ3xhRFk0TDJnMk1pOHhOVEEyTVRNd09EZzVPVE0xT0F8ZDg0MWFkOGMxMGYyYmM4YmZiNGQ5YTNhYmVhZjdiYzYzYmU5ZDdmN2Q4OGYyYmQxMjczZWZjZmY2Mzc4OWY2YQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEUXhMMmhqTlM4eE5UQTJNVE13T1RZNE5UYzVNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8OTgxYTAxOTgwMjNlMjFiNTZmOTY5Mjc2ZmI5Y2RmNzc0YTE3ZDViMWU5NTM1ZDVlZmQxNjYwNTBkODYxMjA3NQ","altText":"1440_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFERXlMMmhqWXk4eE5UQTJNVE13T1RnNE1qTTVPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZDJiMzBhMDQwNzNlZWVhZGMwZjRlOTMyYzYyMzk3Mzc5NjUxYjkwMWRlZjJkNTJiMzgzOGU2YzZkZjc3ZQ","altText":"1280_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFHSm1MMmd6Tnk4eE5UQTJNVE14TURBM09UQXdOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjZlNzg2MWVmY2ViMDc3YmM1ZDUxNzVhOWRkOWM0YjlmN2I4Njc3ZTYzMDJiZmU0ZTFkMGZhNDQ5ZTBiMTJkMA","altText":"1024_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFHUmtMMmd5WkM4eE5UQTJNVE14TURNME1URTFNQzgzTmpoZk1ESXdNREF3TVRJd01EQXdOR0V4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xlZTI3NDQzZjM3OGMzNTg2MjY5NGJlMDJiNzFkOTUyYzFhZjVjZjhmMjY2MTA5NzZiMDg3YTI5NWY1MmU5YTg0","altText":"768_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5MHxpbWFnZS9qcGVnfGFESXhMMmd5Tnk4eE5UQTJNVE14TURVek56YzFPQzgwT0RCZk1ESXdNREF3TVRJd01EQXdOR0V4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZWIzMjFkMDVjMjE1YzA3YzI1YmRkMWU0NWE3OTc3MTdmNjU1NzNmYmI4ODYzMDg2OTM3YTBmN2IxNDI1NmI1","altText":"480_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg4fGltYWdlL2pwZWd8YURZMkwyZ3pZeTh4TlRBMk1UTXhNVE00T1RjeU5pOHhNakJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0MzFkYjNkNDhiYTkyYTZmZDFmZTA4Y2M2ZTQ2OGU2M2YzNTE1ZTJkNDhhZDIzM2Q1YzQwZDczMWM1YzJlNWQ","altText":"120_0200001200004a15000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEUXhMMmhqTlM4eE5UQTJNVE13T1RZNE5UYzVNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8OTgxYTAxOTgwMjNlMjFiNTZmOTY5Mjc2ZmI5Y2RmNzc0YTE3ZDViMWU5NTM1ZDVlZmQxNjYwNTBkODYxMjA3NQ","altText":"1440_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFERXlMMmhqWXk4eE5UQTJNVE13T1RnNE1qTTVPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZDJiMzBhMDQwNzNlZWVhZGMwZjRlOTMyYzYyMzk3Mzc5NjUxYjkwMWRlZjJkNTJiMzgzOGU2YzZkZjc3ZQ","altText":"1280_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFHSm1MMmd6Tnk4eE5UQTJNVE14TURBM09UQXdOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjZlNzg2MWVmY2ViMDc3YmM1ZDUxNzVhOWRkOWM0YjlmN2I4Njc3ZTYzMDJiZmU0ZTFkMGZhNDQ5ZTBiMTJkMA","altText":"1024_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFHUmtMMmd5WkM4eE5UQTJNVE14TURNME1URTFNQzgzTmpoZk1ESXdNREF3TVRJd01EQXdOR0V4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xlZTI3NDQzZjM3OGMzNTg2MjY5NGJlMDJiNzFkOTUyYzFhZjVjZjhmMjY2MTA5NzZiMDg3YTI5NWY1MmU5YTg0","altText":"768_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5MHxpbWFnZS9qcGVnfGFESXhMMmd5Tnk4eE5UQTJNVE14TURVek56YzFPQzgwT0RCZk1ESXdNREF3TVRJd01EQXdOR0V4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZWIzMjFkMDVjMjE1YzA3YzI1YmRkMWU0NWE3OTc3MTdmNjU1NzNmYmI4ODYzMDg2OTM3YTBmN2IxNDI1NmI1","altText":"480_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg4fGltYWdlL2pwZWd8YURZMkwyZ3pZeTh4TlRBMk1UTXhNVE00T1RjeU5pOHhNakJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0MzFkYjNkNDhiYTkyYTZmZDFmZTA4Y2M2ZTQ2OGU2M2YzNTE1ZTJkNDhhZDIzM2Q1YzQwZDczMWM1YzJlNWQ","altText":"120_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTg1Mzl8aW1hZ2UvanBlZ3xhRFk0TDJnMk1pOHhOVEEyTVRNd09EZzVPVE0xT0F8ZDg0MWFkOGMxMGYyYmM4YmZiNGQ5YTNhYmVhZjdiYzYzYmU5ZDdmN2Q4OGYyYmQxMjczZWZjZmY2Mzc4OWY2YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURSaUwyaG1OaTh4TlRBMk5UYzNNRGsxTURZNE5pOHlNREJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fDc0NWNmYmRkMTllYTUwNTRjMmE2ZTY4NWI5NmYyODU3NDZhMjE1ZTBkODkxYTkyZDBkZDU3OWEyNDM0OThmZjA","altText":"200_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURSaUwyaG1OaTh4TlRBMk5UYzNNRGsxTURZNE5pOHlNREJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fDc0NWNmYmRkMTllYTUwNTRjMmE2ZTY4NWI5NmYyODU3NDZhMjE1ZTBkODkxYTkyZDBkZDU3OWEyNDM0OThmZjA","altText":"200_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFEY3dMMmhsWVM4eE5UQTJOVGMzTURBd01EUXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8ZWUyNDU0M2ExNzE3MGQ4MjcxMzc5NGYwNjA5N2VmMjY1NGViNzlkY2Y0NDk5ZmRmM2FiMDhkMzA3ZGJiMDZhMA","altText":"1440_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFHUmxMMmhsWlM4eE5UQTJOVGMzTURFNU56QXlNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzQ3NWIxMmNjNmMzZGVmNDgyNDZlZjgxNTQ2ZGIzZjk5OTU2OWRkMTEzODVhZmMwOTA5YTBmMGFlZmQzNDJkYQ","altText":"1280_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFHRmxMMmhtTlM4eE5UQTJOVGMzTURNNU16WXpNQzh4TURJMFh6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8OGExMjllYTk1ZDEzMjAxZGRiNzhjMDUxMmFkOGYwNTdjNjI4NDJiYWM0NTZhODU1MzI2NmM5Nzc4NjUwMGU4MQ","altText":"1024_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERTBMMmhtWXk4eE5UQTJOVGMzTURVMU56UTNNQzgzTmpoZk1ESXdNREF3TVRrd01EQXpNemxoTURBd01ERXdNR0kyWDBWT0xtcHdad3wyYjBmZGIzOWQ3MjI2ZjM4OTEzY2QxNjhlNTI2NWNhMzkyNmIxMzg5MjhmMzA2MmFlZDg0YjIzMjJjY2IxMGQ2","altText":"768_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDcxMnxpbWFnZS9qcGVnfGFHTTBMMmhtWXk4eE5UQTJOVGMzTURjNE5qZzBOaTgwT0RCZk1ESXdNREF3TVRrd01EQXpNemxoTURBd01ERXdNR0kyWDBWT0xtcHdad3xmNjUwNGRiZGIxMjI4YWZhOTZjZjFiMWU0ZDc5NTliOGUxMDIxZGJiZmQxYWIwMzQ1ZWFhNTgxZWE1YWY5ZTMy","altText":"480_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURSaUwyaG1OaTh4TlRBMk5UYzNNRGsxTURZNE5pOHlNREJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fDc0NWNmYmRkMTllYTUwNTRjMmE2ZTY4NWI5NmYyODU3NDZhMjE1ZTBkODkxYTkyZDBkZDU3OWEyNDM0OThmZjA","altText":"200_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI2fGltYWdlL2pwZWd8YUdGakwyZzVZUzh4TlRBMk5UYzNNVFV3TnpjME1pOHhNakJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fGMwMDAxMTI5YmI2MTZmOTNmYTBjYWQ0ZmZiNTZhMDQ4MzQ2ZTlhOTE5ZmQ1NTkwMDE5YmU4ZjRkY2FhMGQ3YzI","altText":"120_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjQ2MzB8aW1hZ2UvanBlZ3xhR0l3TDJneFpTOHhOVEEyTlRjMk9UUTNOakV5Tmd8MmNiMWUxOWI1M2NmNGUxYjEyODVkMjhiMDM3MGZiNTNkYWIxZDcyNjAxMThmYzcwZWU2YzE1ODE5OWNiNzQxOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA3fGltYWdlL2pwZWd8YUdSaEwyZzFOeTh4TlRBNE1URTFPREEwT1RneU1pOHlNREJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4NGQyMmVmMzMwMWVlNWU2YWVhMjM5NmUyYjlmYTVjYzU0Njk3ZTc2OGU4NDQ2YjY1NmE1ZDgyNmRhZmFkMTc","altText":"200_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA3fGltYWdlL2pwZWd8YUdSaEwyZzFOeTh4TlRBNE1URTFPREEwT1RneU1pOHlNREJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4NGQyMmVmMzMwMWVlNWU2YWVhMjM5NmUyYjlmYTVjYzU0Njk3ZTc2OGU4NDQ2YjY1NmE1ZDgyNmRhZmFkMTc","altText":"200_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHSmpMMmd4TVM4eE5UQTRNVEUxTnpBMk5qYzRNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRjZTkxNDlhNzJjY2UxODIxNDVlNDgzODI1Njg0NzY3ZGZmMjhiYjI3MzU5NGJlZmY5YmIxOTI5N2M2MmI4Yw","altText":"1440_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHWmpMMmd3WkM4eE5UQTRNVEUxTnpFNU56ZzFOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MTU0YmExYmQ1Mjc2MzE4NzUxNzIzYzI2MTE5ZTVjZDAxZGVjMDJiZjBhYjE2NDNlZjVhNDM2MTU1NWU1NDU3Mw","altText":"1280_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDAzOXxpbWFnZS9qcGVnfGFESmxMMmd3TkM4eE5UQTRNVEUxTnpRMU9UazVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY5NjA0ZDM0ZDIzZGZiZmU2NjZhM2YwYmE2MzRhZjdiM2UyNGRkMzU4ZWM5M2EzODgwMGRmOTJjZDQwMTAwZg","altText":"1024_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkwM3xpbWFnZS9qcGVnfGFHSXpMMmd3TlM4eE5UQTRNVEUxTnpjeU1qRTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXhNemhpWlRBd01ERXdNR0kyWDBSRkxtcHdad3wyODI0MWZhMzE1NTUzYWMyNmUwZGVmOTNmZjVkMDEwMjcyOGRiZWIwY2RjMTA0MmQxNzU1MzhlZWIzZTNkZWRj","altText":"768_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwNXxpbWFnZS9qcGVnfGFEWm1MMmd3WXk4eE5UQTRNVEUxTnpreE9EYzFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXhNemhpWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwODJhNjM0NmUxZTljOGNkNGVmZWIxZWZjODY4NjE5YmMzMDQ4ZmYzOWU1ZjJmN2FhYTAyNTk3YzAwNTNkNDNj","altText":"480_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA3fGltYWdlL2pwZWd8YUdSaEwyZzFOeTh4TlRBNE1URTFPREEwT1RneU1pOHlNREJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4NGQyMmVmMzMwMWVlNWU2YWVhMjM5NmUyYjlmYTVjYzU0Njk3ZTc2OGU4NDQ2YjY1NmE1ZDgyNmRhZmFkMTc","altText":"200_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE4fGltYWdlL2pwZWd8YUdFeUwyZzJZeTh4TlRBNE1URTFPRFkzTWpReE5DOHhNakJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM1NjY0NjMwYmY0ZjA3ZmFhZGM5NDRiM2ZiYmNkODk5ZTFmODBlNDIwOWQxZTE0YWQ3YTY1MDk3M2JkYzJjNjY","altText":"120_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjQyNzV8aW1hZ2UvanBlZ3xhR1ZqTDJnM05DOHhOVEE0TVRFMU5qSTBOelU0TWd8YWNlMWE4MTczMzY0Mjk1NWY4ZTM4Y2I4NDc5ZGYwZGVmMjc4MmU1OGYzNjJlOTE1NjZkM2NlODg3ODRhMzQ5OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEZ3lMMmhqTVM4eE5UQTJNVE13T1RVMU5EY3hPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiN2VhNWVmZDgyMjc4YjZlODA0OTJmOTQ4ODY2OTNjNWZkZmUzNTkyMDA5NDQyYzU4N2ZiN2IzZTk5MWE2Nw","altText":"2000_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFEUXhMMmhqTlM4eE5UQTJNVE13T1RZNE5UYzVNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8OTgxYTAxOTgwMjNlMjFiNTZmOTY5Mjc2ZmI5Y2RmNzc0YTE3ZDViMWU5NTM1ZDVlZmQxNjYwNTBkODYxMjA3NQ","altText":"1440_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFERXlMMmhqWXk4eE5UQTJNVE13T1RnNE1qTTVPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZDJiMzBhMDQwNzNlZWVhZGMwZjRlOTMyYzYyMzk3Mzc5NjUxYjkwMWRlZjJkNTJiMzgzOGU2YzZkZjc3ZQ","altText":"1280_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFHSm1MMmd6Tnk4eE5UQTJNVE14TURBM09UQXdOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNRFJoTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjZlNzg2MWVmY2ViMDc3YmM1ZDUxNzVhOWRkOWM0YjlmN2I4Njc3ZTYzMDJiZmU0ZTFkMGZhNDQ5ZTBiMTJkMA","altText":"1024_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ1MnxpbWFnZS9qcGVnfGFHUmtMMmd5WkM4eE5UQTJNVE14TURNME1URTFNQzgzTmpoZk1ESXdNREF3TVRJd01EQXdOR0V4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xlZTI3NDQzZjM3OGMzNTg2MjY5NGJlMDJiNzFkOTUyYzFhZjVjZjhmMjY2MTA5NzZiMDg3YTI5NWY1MmU5YTg0","altText":"768_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5MHxpbWFnZS9qcGVnfGFESXhMMmd5Tnk4eE5UQTJNVE14TURVek56YzFPQzgwT0RCZk1ESXdNREF3TVRJd01EQXdOR0V4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZWIzMjFkMDVjMjE1YzA3YzI1YmRkMWU0NWE3OTc3MTdmNjU1NzNmYmI4ODYzMDg2OTM3YTBmN2IxNDI1NmI1","altText":"480_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURVd0wyZ3lNQzh4TlRBMk1UTXhNRGN6TkRNMk5pOHlNREJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmODY0MTc3ZGEzZDhmMjI3ZGY0MmUzODVhZTA5OGYzM2U0NDkzYWE5MjAwZTI2ODc0MDE3NWEwMmM4NTg5ODQ","altText":"200_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001200004a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg4fGltYWdlL2pwZWd8YURZMkwyZ3pZeTh4TlRBMk1UTXhNVE00T1RjeU5pOHhNakJmTURJd01EQXdNVEl3TURBd05HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0MzFkYjNkNDhiYTkyYTZmZDFmZTA4Y2M2ZTQ2OGU2M2YzNTE1ZTJkNDhhZDIzM2Q1YzQwZDczMWM1YzJlNWQ","altText":"120_0200001200004a15000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTg1Mzl8aW1hZ2UvanBlZ3xhRFk0TDJnMk1pOHhOVEEyTVRNd09EZzVPVE0xT0F8ZDg0MWFkOGMxMGYyYmM4YmZiNGQ5YTNhYmVhZjdiYzYzYmU5ZDdmN2Q4OGYyYmQxMjczZWZjZmY2Mzc4OWY2YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001200004a15000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURSaUwyaG1OaTh4TlRBMk5UYzNNRGsxTURZNE5pOHlNREJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fDc0NWNmYmRkMTllYTUwNTRjMmE2ZTY4NWI5NmYyODU3NDZhMjE1ZTBkODkxYTkyZDBkZDU3OWEyNDM0OThmZjA","altText":"200_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURSaUwyaG1OaTh4TlRBMk5UYzNNRGsxTURZNE5pOHlNREJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fDc0NWNmYmRkMTllYTUwNTRjMmE2ZTY4NWI5NmYyODU3NDZhMjE1ZTBkODkxYTkyZDBkZDU3OWEyNDM0OThmZjA","altText":"200_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERXlMMmd3WlM4eE5UQTJOVGMyT1Rrek5EZzNPQzh5TURBd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzI2NDc1NjkzMTlhN2Q1MzJjM2ZlYzc5MTY4OWVkNDgyZmI1OWEyMTlhNjMyNzgyYWI2MThjMTU4NmMxMzI3YQ","altText":"2000_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFEY3dMMmhsWVM4eE5UQTJOVGMzTURBd01EUXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8ZWUyNDU0M2ExNzE3MGQ4MjcxMzc5NGYwNjA5N2VmMjY1NGViNzlkY2Y0NDk5ZmRmM2FiMDhkMzA3ZGJiMDZhMA","altText":"1440_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFHUmxMMmhsWlM4eE5UQTJOVGMzTURFNU56QXlNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MzQ3NWIxMmNjNmMzZGVmNDgyNDZlZjgxNTQ2ZGIzZjk5OTU2OWRkMTEzODVhZmMwOTA5YTBmMGFlZmQzNDJkYQ","altText":"1280_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFHRmxMMmhtTlM4eE5UQTJOVGMzTURNNU16WXpNQzh4TURJMFh6QXlNREF3TURFNU1EQXdNek01WVRBd01EQXhNREJpTmw5RlRpNXFjR2N8OGExMjllYTk1ZDEzMjAxZGRiNzhjMDUxMmFkOGYwNTdjNjI4NDJiYWM0NTZhODU1MzI2NmM5Nzc4NjUwMGU4MQ","altText":"1024_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjcwNnxpbWFnZS9qcGVnfGFERTBMMmhtWXk4eE5UQTJOVGMzTURVMU56UTNNQzgzTmpoZk1ESXdNREF3TVRrd01EQXpNemxoTURBd01ERXdNR0kyWDBWT0xtcHdad3wyYjBmZGIzOWQ3MjI2ZjM4OTEzY2QxNjhlNTI2NWNhMzkyNmIxMzg5MjhmMzA2MmFlZDg0YjIzMjJjY2IxMGQ2","altText":"768_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDcxMnxpbWFnZS9qcGVnfGFHTTBMMmhtWXk4eE5UQTJOVGMzTURjNE5qZzBOaTgwT0RCZk1ESXdNREF3TVRrd01EQXpNemxoTURBd01ERXdNR0kyWDBWT0xtcHdad3xmNjUwNGRiZGIxMjI4YWZhOTZjZjFiMWU0ZDc5NTliOGUxMDIxZGJiZmQxYWIwMzQ1ZWFhNTgxZWE1YWY5ZTMy","altText":"480_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURSaUwyaG1OaTh4TlRBMk5UYzNNRGsxTURZNE5pOHlNREJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fDc0NWNmYmRkMTllYTUwNTRjMmE2ZTY4NWI5NmYyODU3NDZhMjE1ZTBkODkxYTkyZDBkZDU3OWEyNDM0OThmZjA","altText":"200_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000019000339a0000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI2fGltYWdlL2pwZWd8YUdGakwyZzVZUzh4TlRBMk5UYzNNVFV3TnpjME1pOHhNakJmTURJd01EQXdNVGt3TURBek16bGhNREF3TURFd01HSTJYMFZPTG1wd1p3fGMwMDAxMTI5YmI2MTZmOTNmYTBjYWQ0ZmZiNTZhMDQ4MzQ2ZTlhOTE5ZmQ1NTkwMDE5YmU4ZjRkY2FhMGQ3YzI","altText":"120_02000019000339a0000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjQ2MzB8aW1hZ2UvanBlZ3xhR0l3TDJneFpTOHhOVEEyTlRjMk9UUTNOakV5Tmd8MmNiMWUxOWI1M2NmNGUxYjEyODVkMjhiMDM3MGZiNTNkYWIxZDcyNjAxMThmYzcwZWU2YzE1ODE5OWNiNzQxOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"02000019000339a0000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA3fGltYWdlL2pwZWd8YUdSaEwyZzFOeTh4TlRBNE1URTFPREEwT1RneU1pOHlNREJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4NGQyMmVmMzMwMWVlNWU2YWVhMjM5NmUyYjlmYTVjYzU0Njk3ZTc2OGU4NDQ2YjY1NmE1ZDgyNmRhZmFkMTc","altText":"200_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA3fGltYWdlL2pwZWd8YUdSaEwyZzFOeTh4TlRBNE1URTFPREEwT1RneU1pOHlNREJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4NGQyMmVmMzMwMWVlNWU2YWVhMjM5NmUyYjlmYTVjYzU0Njk3ZTc2OGU4NDQ2YjY1NmE1ZDgyNmRhZmFkMTc","altText":"200_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHVTJMMmcyTUM4eE5UQTRNVEUxTmpnd05EWXpPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWYwYzg2NmM3NjhkYmUxMGU2MmM5Y2NmMzk1Yzc5ZGY5ZjA4OWIxZDJjNTBkNDlkNGU4YmMwMWVhMmM5ZjliZA","altText":"2000_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHSmpMMmd4TVM4eE5UQTRNVEUxTnpBMk5qYzRNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRjZTkxNDlhNzJjY2UxODIxNDVlNDgzODI1Njg0NzY3ZGZmMjhiYjI3MzU5NGJlZmY5YmIxOTI5N2M2MmI4Yw","altText":"1440_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTAzMXxpbWFnZS9qcGVnfGFHWmpMMmd3WkM4eE5UQTRNVEUxTnpFNU56ZzFOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MTU0YmExYmQ1Mjc2MzE4NzUxNzIzYzI2MTE5ZTVjZDAxZGVjMDJiZjBhYjE2NDNlZjVhNDM2MTU1NWU1NDU3Mw","altText":"1280_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDAzOXxpbWFnZS9qcGVnfGFESmxMMmd3TkM4eE5UQTRNVEUxTnpRMU9UazVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNVE00WW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY5NjA0ZDM0ZDIzZGZiZmU2NjZhM2YwYmE2MzRhZjdiM2UyNGRkMzU4ZWM5M2EzODgwMGRmOTJjZDQwMTAwZg","altText":"1024_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkwM3xpbWFnZS9qcGVnfGFHSXpMMmd3TlM4eE5UQTRNVEUxTnpjeU1qRTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXhNemhpWlRBd01ERXdNR0kyWDBSRkxtcHdad3wyODI0MWZhMzE1NTUzYWMyNmUwZGVmOTNmZjVkMDEwMjcyOGRiZWIwY2RjMTA0MmQxNzU1MzhlZWIzZTNkZWRj","altText":"768_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwNXxpbWFnZS9qcGVnfGFEWm1MMmd3WXk4eE5UQTRNVEUxTnpreE9EYzFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXhNemhpWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwODJhNjM0NmUxZTljOGNkNGVmZWIxZWZjODY4NjE5YmMzMDQ4ZmYzOWU1ZjJmN2FhYTAyNTk3YzAwNTNkNDNj","altText":"480_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA3fGltYWdlL2pwZWd8YUdSaEwyZzFOeTh4TlRBNE1URTFPREEwT1RneU1pOHlNREJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4NGQyMmVmMzMwMWVlNWU2YWVhMjM5NmUyYjlmYTVjYzU0Njk3ZTc2OGU4NDQ2YjY1NmE1ZDgyNmRhZmFkMTc","altText":"200_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000138be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE4fGltYWdlL2pwZWd8YUdFeUwyZzJZeTh4TlRBNE1URTFPRFkzTWpReE5DOHhNakJmTURJd01EQXdNR1l3TURBeE16aGlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM1NjY0NjMwYmY0ZjA3ZmFhZGM5NDRiM2ZiYmNkODk5ZTFmODBlNDIwOWQxZTE0YWQ3YTY1MDk3M2JkYzJjNjY","altText":"120_0200000f000138be000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000f000138be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjQyNzV8aW1hZ2UvanBlZ3xhR1ZqTDJnM05DOHhOVEE0TVRFMU5qSTBOelU0TWd8YWNlMWE4MTczMzY0Mjk1NWY4ZTM4Y2I4NDc5ZGYwZGVmMjc4MmU1OGYzNjJlOTE1NjZkM2NlODg3ODRhMzQ5OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = pole no. x pin spacing","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000f000138be000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2706-102","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-operating-levers/p/2706-102","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2706-102"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821092988","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":85.0,"numberPackageUnits":85.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 2-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"27060102","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}