MCS MIDI
Item no. 2721-206/037-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 6-pole; 100% protected against mismating; Lateral locking levers; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. – 1) x pin spacing + 5 mm
2-pole female connectors – one latch only
L = (pole no. – 1) x pin spacing + 5 mm
2-pole female connectors – one latch only