MCS MIDI
Item no. 721-602
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 100% protected against mismating; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L2 = L – 1.7 mm
L3 = L – 1.2 mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L2 = L – 1.7 mm
L3 = L – 1.2 mm