[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"738-104","name":"Quadruple-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 16-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/quadruple-deck-pcb-terminal-strip/p/738-104","description":"<h2>PCB terminal block, 738 Series, with 5 mm pin spacing</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 738-104). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 18 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 21 x 48.2 x 37.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to sixteen potentials / sixteen poles can be connected to this terminal strip using sixteen clamping points on four levels. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged within the terminal block (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODIwNzR8aW1hZ2UvanBlZ3xhRFptTDJnNFlpOHhOVEU1TURZeU9USTFNekUxTUF8ZjJmZmQ2YzAwN2MyZWI1ZjJiYjg0OTE3ZTU5N2JhNDQ1NjFiZDA4NjgxMWQ4OGFmOWNkMjljZjMzOTdmOTIyMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFHVmpMMmc0WWk4eE5URTVNRFl6TURJek5qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDkxNDc5MjFiZDgwYzBlMTZhMzVmMjIyZmM3N2UyMDEwN2EwNGY5ZjY5NzdiMTc5OGM5MTE4MGNhZWFkYWEyOA","altText":"1440_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFHSmpMMmc1TWk4eE5URTVNRFl6TURRek1qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjJkYzgxN2JlYjg2ODIzMzhmNGI0NzE5NzhjNGZhZjA2OTY1Mjg3NjYxZTJkOTdlZWM4MDc1MzIwZWI1MTJjNA","altText":"1280_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEZGhMMmc1T1M4eE5URTVNRFl6TURZeU9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk2NjM2YWFjMDkyNzdmMWVjMzQ0ZTIwZjVkZDZlMjU5NzljZWY5NDFiYmYxYjdhNmIzMTQ2NmI1ZTM2Y2JiNw","altText":"1024_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQwOHxpbWFnZS9qcGVnfGFHRXhMMmhoTUM4eE5URTVNRFl6TURnMU9EYzRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEU0WVRBd01ERXdNR0kyWDBSRkxtcHdad3w4YjU0MzQxMmQxMDcwYTQ0MzA0NjhiY2ZhMDc2NjBmNDRhZGNmOGNiYzA3MGJhZWU2ZDE1MzYzODA3MDEyMzFh","altText":"768_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTEyNnxpbWFnZS9qcGVnfGFERmtMMmhsWmk4eE5URTVNRFl6TVRBMU5UTTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEU0WVRBd01ERXdNR0kyWDBSRkxtcHdad3w4YjJmOTAxMWY0MzA2ODEwNjFjYTY3OTk1NTJkNjQ5OGVmOTEwMTFiNDg5OWQ2YzRkZTRiMjFhNjIxYjQ2OTZi","altText":"480_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODczfGltYWdlL2pwZWd8YUROaUwyaGhOQzh4TlRFNU1EWXpNakV3TXprMk5pOHhNakJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4ZGYzMGVlMzdiOTMxYjlkZGU0YWJkNDQ5NDA4OWRlZjRmZDc1MmM2NTQxMDZlMTM5YTEyMTk0N2ZhMDE3MmE","altText":"120_0200000d0003118a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFHVmpMMmc0WWk4eE5URTVNRFl6TURJek5qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDkxNDc5MjFiZDgwYzBlMTZhMzVmMjIyZmM3N2UyMDEwN2EwNGY5ZjY5NzdiMTc5OGM5MTE4MGNhZWFkYWEyOA","altText":"1440_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFHSmpMMmc1TWk4eE5URTVNRFl6TURRek1qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjJkYzgxN2JlYjg2ODIzMzhmNGI0NzE5NzhjNGZhZjA2OTY1Mjg3NjYxZTJkOTdlZWM4MDc1MzIwZWI1MTJjNA","altText":"1280_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEZGhMMmc1T1M4eE5URTVNRFl6TURZeU9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk2NjM2YWFjMDkyNzdmMWVjMzQ0ZTIwZjVkZDZlMjU5NzljZWY5NDFiYmYxYjdhNmIzMTQ2NmI1ZTM2Y2JiNw","altText":"1024_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQwOHxpbWFnZS9qcGVnfGFHRXhMMmhoTUM4eE5URTVNRFl6TURnMU9EYzRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEU0WVRBd01ERXdNR0kyWDBSRkxtcHdad3w4YjU0MzQxMmQxMDcwYTQ0MzA0NjhiY2ZhMDc2NjBmNDRhZGNmOGNiYzA3MGJhZWU2ZDE1MzYzODA3MDEyMzFh","altText":"768_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTEyNnxpbWFnZS9qcGVnfGFERmtMMmhsWmk4eE5URTVNRFl6TVRBMU5UTTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEU0WVRBd01ERXdNR0kyWDBSRkxtcHdad3w4YjJmOTAxMWY0MzA2ODEwNjFjYTY3OTk1NTJkNjQ5OGVmOTEwMTFiNDg5OWQ2YzRkZTRiMjFhNjIxYjQ2OTZi","altText":"480_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODczfGltYWdlL2pwZWd8YUROaUwyaGhOQzh4TlRFNU1EWXpNakV3TXprMk5pOHhNakJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4ZGYzMGVlMzdiOTMxYjlkZGU0YWJkNDQ5NDA4OWRlZjRmZDc1MmM2NTQxMDZlMTM5YTEyMTk0N2ZhMDE3MmE","altText":"120_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODIwNzR8aW1hZ2UvanBlZ3xhRFptTDJnNFlpOHhOVEU1TURZeU9USTFNekUxTUF8ZjJmZmQ2YzAwN2MyZWI1ZjJiYjg0OTE3ZTU5N2JhNDQ1NjFiZDA4NjgxMWQ4OGFmOWNkMjljZjMzOTdmOTIyMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjd8aW1hZ2UvanBlZ3xhRFExTDJoaFlTOHhORFl5TVRZMU56YzVNalUwTWk4eU1EQmZNREl3TURBd01EWXdNREF6T1RkaU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZmU1NWZhMzc1ZmQ5Y2QzNDM3NDBhMGZhZmEwNzk5ZmY0NmQ0Mjg3OGE2Y2UxM2Q0Y2JlY2I0YWI5ZWIzNWQyNg","altText":"200_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjd8aW1hZ2UvanBlZ3xhRFExTDJoaFlTOHhORFl5TVRZMU56YzVNalUwTWk4eU1EQmZNREl3TURBd01EWXdNREF6T1RkaU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZmU1NWZhMzc1ZmQ5Y2QzNDM3NDBhMGZhZmEwNzk5ZmY0NmQ0Mjg3OGE2Y2UxM2Q0Y2JlY2I0YWI5ZWIzNWQyNg","altText":"200_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHUTFMMmhpTkM4eE5EWXlNVFkxTnpRMk5EZzJNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8MGIyYjY3M2FkNDBiZWRkNjY0MzdkYjJjNDRkMmIzNTZjM2Q0MzA3OGY5NGRhZjVjYWJkY2U3Mzg3MDM2YmI3OA","altText":"1440_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHTTBMMmhpTVM4eE5EWXlNVFkxTnpVek1ETTVPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8YTNlOGIwNmZiMjYzMGM3MzU5YjJjNDRkMzYwNmZlNWY3MGJmMWM0YjliYTU3YzQzMDc0ZTQyMjQ3MTVlM2E2ZQ","altText":"1280_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFERTJMMmhpTVM4eE5EWXlNVFkxTnpVNU5Ua3pOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8ZTJiMGZjNDI2Njc3NDQ2ODcwZmUwZGY0YTAxMzM5NTRjYjJkYjc0YjFhMmUzOWU2N2E5OTMwMGU3MjMyZjIwMg","altText":"1024_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFEQTBMMmhoWlM4eE5EWXlNVFkxTnpZMk1UUTNNQzgzTmpoZk1ESXdNREF3TURZd01EQXpPVGRpT0RBd01ESXdNR0kyWDBSRkxtcHdad3xmYjNhZjE2YWRhNjcwNDExYzk4MGJhZjI3MWE1Y2QxZDgxMzM0ZTViYTQxYWQ4Y2I3MWM2M2ZhMThkYjkyYWFl","altText":"768_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4MXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5EWXlNVFkxTnpjeU56QXdOaTgwT0RCZk1ESXdNREF3TURZd01EQXpPVGRpT0RBd01ESXdNR0kyWDBSRkxtcHdad3xlNjZhNGQ4YjRmZWEyNTdiOTEyMDA0ZjFkNjA3NzgxODUzMGE1YmIzNWQxZWE5YjdlMDY3Y2E0MTY5MGIxMjFl","altText":"480_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjd8aW1hZ2UvanBlZ3xhRFExTDJoaFlTOHhORFl5TVRZMU56YzVNalUwTWk4eU1EQmZNREl3TURBd01EWXdNREF6T1RkaU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZmU1NWZhMzc1ZmQ5Y2QzNDM3NDBhMGZhZmEwNzk5ZmY0NmQ0Mjg3OGE2Y2UxM2Q0Y2JlY2I0YWI5ZWIzNWQyNg","altText":"200_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQzfGltYWdlL2pwZWd8YURnNEwyaGhNeTh4TkRZeU1UWTFOems0T1RFMU1DOHhNakJmTURJd01EQXdNRFl3TURBek9UZGlPREF3TURJd01HSTJYMFJGTG1wd1p3fGVlNzM4NmFmZDEzZTU1Mjg0N2I4NzExYTM1ZjJkMjI5MzA0ZmQ1MDA2ZTdjNzAzMDBlYmI3OWU2ZjQ3OTY0ODY","altText":"120_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQ4M3xpbWFnZS9qcGVnfGFHRmpMMmd6T0M4eE5EWXlNVFU1T1RVMk16Z3dOZ3wyMjc1MjUyMjk2MzJiZWQ4ZjliMTc5ZjIwZTJlNmQyMTNmZWI1Njc1NmQxYTg4ODczZDBiNzM5MmQ1MGFlNDgy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEazBMMmhpTXk4eE5UQTNPRGcxT0RRMU56RXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MWYwNmRlNTMzYzIzNzZhMzRhYWZmZDg2NGQ5MWQ5MGI2NTNhMTdiYmM3NTU1MDQ1NDg5MWExMDI1NGZkZTNjZA","altText":"1440_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEWTBMMmhpWVM4eE5UQTNPRGcxT0RZMU16Y3lOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NmMxZmNjYjlhZDUzZDMwZmJiMGQxMDMyYTdjZWI4NzU1YTA5YTQ4ZWIzNmNlMDZlYzFkNTk4MDdkZTRhODMxYw","altText":"1280_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFESXpMMmhpWlM4eE5UQTNPRGcxT0RjNE5EYzVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjYzZTMxNTg2NjQ4ZGM2MjVmZDBiZGVhMjI4ODg4NzcxNDMwNDcwMzY2MzMwOTNkYmNiMTExNGMyMDljNTAzMw","altText":"1024_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHWTBMMmhqTkM4eE5UQTNPRGcxT0RrNE1UUXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MGRjOGMxNjY5MzI4NmRlZGY4YjJmMDU3MjgwMWUyMDljYzU1YjFkODk0YWE3OGJkNGQwZjM2ZjRkMDA1Y2Y1","altText":"768_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzA0NXxpbWFnZS9qcGVnfGFEa3lMMmhsT1M4eE5UQTNPRGcxT1RJME16VTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4MmZiNWM3MTY4YzcxNmMxZmE2MDA0Y2ZmNzY2NDdlMWU5NzJhMzU3YjNkMzJlZjkyNjIwYjlmMGQwNDAzNjkz","altText":"480_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg3fGltYWdlL2pwZWd8YURNMEwyaGtOUzh4TlRBM09EZzFPVGd6TXpNM05DOHhNakJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQxMzU1MjViZjFmM2I2YmUzODU4YTA1OGE3NDlhZTZkODRmYTAwNzc3NzNhOGUxMTk4YWE1Mzc5YTg5NzUzZmQ","altText":"120_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzkyMTF8aW1hZ2UvanBlZ3xhRGxpTDJnMVlTOHhOVEEzT0RnMU56a3pNamd6TUF8NTM1N2JmYmYwMjQ3OWU5YjliNWI3ZGU1ZTE5MGY5Mjc1YWE1NGMzMTlkNWQyZDFkNjlmYzk0NzM4NmRmNzA2Yg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI2fGltYWdlL2pwZWd8YURJMEwyaGlNaTh4TlRBM05UQTVORFE1TlRJMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjM2MwOTMzYmE5YmNhM2M1MzAxMDJjZTEwMDAxYTAyN2VhMDdlYTQ0MjRiNDJjYmYxOGQyZDgyMzYzM2Y3MjE","altText":"200_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI2fGltYWdlL2pwZWd8YURJMEwyaGlNaTh4TlRBM05UQTVORFE1TlRJMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjM2MwOTMzYmE5YmNhM2M1MzAxMDJjZTEwMDAxYTAyN2VhMDdlYTQ0MjRiNDJjYmYxOGQyZDgyMzYzM2Y3MjE","altText":"200_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFESmlMMmhsTXk4eE5UQTNOVEE1TXpReE16a3hPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8N2JlNzEyZjcxMmQ1YzU2N2I0NTA5ZjM4ZjVkNTNiNGIyMTNhNjQ2YTFhYTY0ZTUyZGQzY2M2YzUxYmU0ZDc1Yg","altText":"1440_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFHRmhMMmhsWVM4eE5UQTNOVEE1TXpZM05qQTJNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8MDFjOGU4MTk2NzM1NGM1ODFjZGUzOWI4YmI4ZjIzNTJjMWI4N2JjYWVkOGY3ZTUyYzE0ZmM0YzA2N2U0YTMyMA","altText":"1280_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEYzVMMmhtTkM4eE5UQTNOVEE1TXprek9ESXdOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8NDllYzJhYjQ1YTZiY2VkZmIyN2I0NTA4MjAyMjdhOWI3YmY0ODlmODIwNTlkYWViOWZiMzY1NTQ0MDQxMzc3NA","altText":"1024_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEQmlMMmhpWkM4eE5UQTNOVEE1TkRFek5EZ3hOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaR001TmpBd01ERXdNR0kyWDBSRkxtcHdad3xjNzIwZjk2ZjM0Njc4MDM1MGQ5YWI4ZWM0ZTBmMzE1NWU4ODgzNzY4NjVmOGYyZmY2NjNmNmZiMDI5ZDA0Yzcx","altText":"768_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk2NXxpbWFnZS9qcGVnfGFEaGtMMmhpTlM4eE5UQTNOVEE1TkRNNU5qazFPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaR001TmpBd01ERXdNR0kyWDBSRkxtcHdad3w1ODZjZmFhMDVmNGUxZTg2YmQxMzAzNTBlZTM4OTU1MGQyMDI1ZWZhNmNlYWQ5ZTdlOGNmY2ZiMThmNGMyZDkw","altText":"480_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI2fGltYWdlL2pwZWd8YURJMEwyaGlNaTh4TlRBM05UQTVORFE1TlRJMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjM2MwOTMzYmE5YmNhM2M1MzAxMDJjZTEwMDAxYTAyN2VhMDdlYTQ0MjRiNDJjYmYxOGQyZDgyMzYzM2Y3MjE","altText":"200_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTExfGltYWdlL2pwZWd8YURjeUwyZzFOaTh4TlRBM05UQTVOVEExTWpNeE9DOHhNakJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fDc4OGM3ZjYxZDg1MzczY2MyNjU1NDk5ZWU4NTczYjFiYzY1MDJlMzg3ZTgxMzk4ZGEyOWYxYWMwODlhM2I1OTc","altText":"120_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzQ1NnxpbWFnZS9qcGVnfGFHVmhMMmczWXk4eE5UQTNOVEE1TWpVeU9URTRNZ3xjNmViNDkxMjNhMzc3NTBmYjIwMGIyNzUxNDA0Njc2OWI5NDZmZDNhMWM1MWVhYzIzNDE4ZWI3ODg1ZDM4MzQx","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEVXlMMmczTXk4eE5URTVNRFl5T1RrM05EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJmZGE1NDVmODI2ZDBlYjFjZTRlYWFkMGUxNGNhNzc4YzI1ZjU2ODJjMDcyMDFhZTMyMGNkNDdjOWUwNDFmMA","altText":"2000_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFHVmpMMmc0WWk4eE5URTVNRFl6TURJek5qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8MDkxNDc5MjFiZDgwYzBlMTZhMzVmMjIyZmM3N2UyMDEwN2EwNGY5ZjY5NzdiMTc5OGM5MTE4MGNhZWFkYWEyOA","altText":"1440_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFHSmpMMmc1TWk4eE5URTVNRFl6TURRek1qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjJkYzgxN2JlYjg2ODIzMzhmNGI0NzE5NzhjNGZhZjA2OTY1Mjg3NjYxZTJkOTdlZWM4MDc1MzIwZWI1MTJjNA","altText":"1280_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk2OHxpbWFnZS9qcGVnfGFEZGhMMmc1T1M4eE5URTVNRFl6TURZeU9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNekV4T0dFd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk2NjM2YWFjMDkyNzdmMWVjMzQ0ZTIwZjVkZDZlMjU5NzljZWY5NDFiYmYxYjdhNmIzMTQ2NmI1ZTM2Y2JiNw","altText":"1024_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQwOHxpbWFnZS9qcGVnfGFHRXhMMmhoTUM4eE5URTVNRFl6TURnMU9EYzRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEU0WVRBd01ERXdNR0kyWDBSRkxtcHdad3w4YjU0MzQxMmQxMDcwYTQ0MzA0NjhiY2ZhMDc2NjBmNDRhZGNmOGNiYzA3MGJhZWU2ZDE1MzYzODA3MDEyMzFh","altText":"768_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTEyNnxpbWFnZS9qcGVnfGFERmtMMmhsWmk4eE5URTVNRFl6TVRBMU5UTTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEU0WVRBd01ERXdNR0kyWDBSRkxtcHdad3w4YjJmOTAxMWY0MzA2ODEwNjFjYTY3OTk1NTJkNjQ5OGVmOTEwMTFiNDg5OWQ2YzRkZTRiMjFhNjIxYjQ2OTZi","altText":"480_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdWaUwyaG1PQzh4TlRFNU1EWXpNVE14TnpVek5DOHlNREJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYThhZjVmNzllZDFlYjM3Y2Y3NjA1ZWM2ZWQ3YThkZWQ3MGYyYTdmNGEzOTkzMTliZThlMjgxYjRkYWFmYWY","altText":"200_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003118a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODczfGltYWdlL2pwZWd8YUROaUwyaGhOQzh4TlRFNU1EWXpNakV3TXprMk5pOHhNakJmTURJd01EQXdNR1F3TURBek1URTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4ZGYzMGVlMzdiOTMxYjlkZGU0YWJkNDQ5NDA4OWRlZjRmZDc1MmM2NTQxMDZlMTM5YTEyMTk0N2ZhMDE3MmE","altText":"120_0200000d0003118a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODIwNzR8aW1hZ2UvanBlZ3xhRFptTDJnNFlpOHhOVEU1TURZeU9USTFNekUxTUF8ZjJmZmQ2YzAwN2MyZWI1ZjJiYjg0OTE3ZTU5N2JhNDQ1NjFiZDA4NjgxMWQ4OGFmOWNkMjljZjMzOTdmOTIyMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003118a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjd8aW1hZ2UvanBlZ3xhRFExTDJoaFlTOHhORFl5TVRZMU56YzVNalUwTWk4eU1EQmZNREl3TURBd01EWXdNREF6T1RkaU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZmU1NWZhMzc1ZmQ5Y2QzNDM3NDBhMGZhZmEwNzk5ZmY0NmQ0Mjg3OGE2Y2UxM2Q0Y2JlY2I0YWI5ZWIzNWQyNg","altText":"200_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjd8aW1hZ2UvanBlZ3xhRFExTDJoaFlTOHhORFl5TVRZMU56YzVNalUwTWk4eU1EQmZNREl3TURBd01EWXdNREF6T1RkaU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZmU1NWZhMzc1ZmQ5Y2QzNDM3NDBhMGZhZmEwNzk5ZmY0NmQ0Mjg3OGE2Y2UxM2Q0Y2JlY2I0YWI5ZWIzNWQyNg","altText":"200_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHVTJMMmhpTnk4eE5EWXlNVFkxTnpNNU9UTXlOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyMWI2YmY1MmIxNTRkNzBmYzU2Nzg4NjlhN2YyNDllYmE1OGEzMGE5ZDM4MDA3MDlhYWM1NjZkMDY4OGU4Yw","altText":"2000_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHUTFMMmhpTkM4eE5EWXlNVFkxTnpRMk5EZzJNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8MGIyYjY3M2FkNDBiZWRkNjY0MzdkYjJjNDRkMmIzNTZjM2Q0MzA3OGY5NGRhZjVjYWJkY2U3Mzg3MDM2YmI3OA","altText":"1440_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFHTTBMMmhpTVM4eE5EWXlNVFkxTnpVek1ETTVPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8YTNlOGIwNmZiMjYzMGM3MzU5YjJjNDRkMzYwNmZlNWY3MGJmMWM0YjliYTU3YzQzMDc0ZTQyMjQ3MTVlM2E2ZQ","altText":"1280_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFERTJMMmhpTVM4eE5EWXlNVFkxTnpVNU5Ua3pOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNemszWWpnd01EQXlNREJpTmw5RVJTNXFjR2N8ZTJiMGZjNDI2Njc3NDQ2ODcwZmUwZGY0YTAxMzM5NTRjYjJkYjc0YjFhMmUzOWU2N2E5OTMwMGU3MjMyZjIwMg","altText":"1024_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NnxpbWFnZS9qcGVnfGFEQTBMMmhoWlM4eE5EWXlNVFkxTnpZMk1UUTNNQzgzTmpoZk1ESXdNREF3TURZd01EQXpPVGRpT0RBd01ESXdNR0kyWDBSRkxtcHdad3xmYjNhZjE2YWRhNjcwNDExYzk4MGJhZjI3MWE1Y2QxZDgxMzM0ZTViYTQxYWQ4Y2I3MWM2M2ZhMThkYjkyYWFl","altText":"768_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4MXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5EWXlNVFkxTnpjeU56QXdOaTgwT0RCZk1ESXdNREF3TURZd01EQXpPVGRpT0RBd01ESXdNR0kyWDBSRkxtcHdad3xlNjZhNGQ4YjRmZWEyNTdiOTEyMDA0ZjFkNjA3NzgxODUzMGE1YmIzNWQxZWE5YjdlMDY3Y2E0MTY5MGIxMjFl","altText":"480_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjd8aW1hZ2UvanBlZ3xhRFExTDJoaFlTOHhORFl5TVRZMU56YzVNalUwTWk4eU1EQmZNREl3TURBd01EWXdNREF6T1RkaU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZmU1NWZhMzc1ZmQ5Y2QzNDM3NDBhMGZhZmEwNzk5ZmY0NmQ0Mjg3OGE2Y2UxM2Q0Y2JlY2I0YWI5ZWIzNWQyNg","altText":"200_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000006000397b8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQzfGltYWdlL2pwZWd8YURnNEwyaGhNeTh4TkRZeU1UWTFOems0T1RFMU1DOHhNakJmTURJd01EQXdNRFl3TURBek9UZGlPREF3TURJd01HSTJYMFJGTG1wd1p3fGVlNzM4NmFmZDEzZTU1Mjg0N2I4NzExYTM1ZjJkMjI5MzA0ZmQ1MDA2ZTdjNzAzMDBlYmI3OWU2ZjQ3OTY0ODY","altText":"120_02000006000397b8000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQ4M3xpbWFnZS9qcGVnfGFHRmpMMmd6T0M4eE5EWXlNVFU1T1RVMk16Z3dOZ3wyMjc1MjUyMjk2MzJiZWQ4ZjliMTc5ZjIwZTJlNmQyMTNmZWI1Njc1NmQxYTg4ODczZDBiNzM5MmQ1MGFlNDgy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"02000006000397b8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEazBMMmhpTXk4eE5UQTNPRGcxT0RRMU56RXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MWYwNmRlNTMzYzIzNzZhMzRhYWZmZDg2NGQ5MWQ5MGI2NTNhMTdiYmM3NTU1MDQ1NDg5MWExMDI1NGZkZTNjZA","altText":"1440_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEWTBMMmhpWVM4eE5UQTNPRGcxT0RZMU16Y3lOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NmMxZmNjYjlhZDUzZDMwZmJiMGQxMDMyYTdjZWI4NzU1YTA5YTQ4ZWIzNmNlMDZlYzFkNTk4MDdkZTRhODMxYw","altText":"1280_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFESXpMMmhpWlM4eE5UQTNPRGcxT0RjNE5EYzVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjYzZTMxNTg2NjQ4ZGM2MjVmZDBiZGVhMjI4ODg4NzcxNDMwNDcwMzY2MzMwOTNkYmNiMTExNGMyMDljNTAzMw","altText":"1024_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHWTBMMmhqTkM4eE5UQTNPRGcxT0RrNE1UUXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MGRjOGMxNjY5MzI4NmRlZGY4YjJmMDU3MjgwMWUyMDljYzU1YjFkODk0YWE3OGJkNGQwZjM2ZjRkMDA1Y2Y1","altText":"768_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzA0NXxpbWFnZS9qcGVnfGFEa3lMMmhsT1M4eE5UQTNPRGcxT1RJME16VTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4MmZiNWM3MTY4YzcxNmMxZmE2MDA0Y2ZmNzY2NDdlMWU5NzJhMzU3YjNkMzJlZjkyNjIwYjlmMGQwNDAzNjkz","altText":"480_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg3fGltYWdlL2pwZWd8YURNMEwyaGtOUzh4TlRBM09EZzFPVGd6TXpNM05DOHhNakJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQxMzU1MjViZjFmM2I2YmUzODU4YTA1OGE3NDlhZTZkODRmYTAwNzc3NzNhOGUxMTk4YWE1Mzc5YTg5NzUzZmQ","altText":"120_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzkyMTF8aW1hZ2UvanBlZ3xhRGxpTDJnMVlTOHhOVEEzT0RnMU56a3pNamd6TUF8NTM1N2JmYmYwMjQ3OWU5YjliNWI3ZGU1ZTE5MGY5Mjc1YWE1NGMzMTlkNWQyZDFkNjlmYzk0NzM4NmRmNzA2Yg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI2fGltYWdlL2pwZWd8YURJMEwyaGlNaTh4TlRBM05UQTVORFE1TlRJMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjM2MwOTMzYmE5YmNhM2M1MzAxMDJjZTEwMDAxYTAyN2VhMDdlYTQ0MjRiNDJjYmYxOGQyZDgyMzYzM2Y3MjE","altText":"200_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI2fGltYWdlL2pwZWd8YURJMEwyaGlNaTh4TlRBM05UQTVORFE1TlRJMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjM2MwOTMzYmE5YmNhM2M1MzAxMDJjZTEwMDAxYTAyN2VhMDdlYTQ0MjRiNDJjYmYxOGQyZDgyMzYzM2Y3MjE","altText":"200_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEVmlMMmhrWXk4eE5UQTNOVEE1TXpJeE56TXhNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZmY3NWRmNDEzOTFjYzc0MzBjYzU5YzlhYjEzZjk0OTA5ZjZmYjAyYWI4NWE5MGQ5N2NmMWVmNDFiNjg5MA","altText":"2000_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFESmlMMmhsTXk4eE5UQTNOVEE1TXpReE16a3hPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8N2JlNzEyZjcxMmQ1YzU2N2I0NTA5ZjM4ZjVkNTNiNGIyMTNhNjQ2YTFhYTY0ZTUyZGQzY2M2YzUxYmU0ZDc1Yg","altText":"1440_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFHRmhMMmhsWVM4eE5UQTNOVEE1TXpZM05qQTJNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8MDFjOGU4MTk2NzM1NGM1ODFjZGUzOWI4YmI4ZjIzNTJjMWI4N2JjYWVkOGY3ZTUyYzE0ZmM0YzA2N2U0YTMyMA","altText":"1280_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEYzVMMmhtTkM4eE5UQTNOVEE1TXprek9ESXdOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMlJqT1RZd01EQXhNREJpTmw5RVJTNXFjR2N8NDllYzJhYjQ1YTZiY2VkZmIyN2I0NTA4MjAyMjdhOWI3YmY0ODlmODIwNTlkYWViOWZiMzY1NTQ0MDQxMzc3NA","altText":"1024_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcwNXxpbWFnZS9qcGVnfGFEQmlMMmhpWkM4eE5UQTNOVEE1TkRFek5EZ3hOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaR001TmpBd01ERXdNR0kyWDBSRkxtcHdad3xjNzIwZjk2ZjM0Njc4MDM1MGQ5YWI4ZWM0ZTBmMzE1NWU4ODgzNzY4NjVmOGYyZmY2NjNmNmZiMDI5ZDA0Yzcx","altText":"768_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk2NXxpbWFnZS9qcGVnfGFEaGtMMmhpTlM4eE5UQTNOVEE1TkRNNU5qazFPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaR001TmpBd01ERXdNR0kyWDBSRkxtcHdad3w1ODZjZmFhMDVmNGUxZTg2YmQxMzAzNTBlZTM4OTU1MGQyMDI1ZWZhNmNlYWQ5ZTdlOGNmY2ZiMThmNGMyZDkw","altText":"480_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI2fGltYWdlL2pwZWd8YURJMEwyaGlNaTh4TlRBM05UQTVORFE1TlRJMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGZjM2MwOTMzYmE5YmNhM2M1MzAxMDJjZTEwMDAxYTAyN2VhMDdlYTQ0MjRiNDJjYmYxOGQyZDgyMzYzM2Y3MjE","altText":"200_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003dc96000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTExfGltYWdlL2pwZWd8YURjeUwyZzFOaTh4TlRBM05UQTVOVEExTWpNeE9DOHhNakJmTURJd01EQXdNV1V3TURBelpHTTVOakF3TURFd01HSTJYMFJGTG1wd1p3fDc4OGM3ZjYxZDg1MzczY2MyNjU1NDk5ZWU4NTczYjFiYzY1MDJlMzg3ZTgxMzk4ZGEyOWYxYWMwODlhM2I1OTc","altText":"120_0200001e0003dc96000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003dc96000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzQ1NnxpbWFnZS9qcGVnfGFHVmhMMmczWXk4eE5UQTNOVEE1TWpVeU9URTRNZ3xjNmViNDkxMjNhMzc3NTBmYjIwMGIyNzUxNDA0Njc2OWI5NDZmZDNhMWM1MWVhYzIzNDE4ZWI3ODg1ZDM4MzQx","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003dc96000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"738-104","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/quadruple-deck-pcb-terminal-strip/p/738-104","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","738-104"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454161903","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":36.0,"numberPackageUnits":36.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Quadruple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Quadruple-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 16-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51166245","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}