[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"738-212","name":"Quadruple-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 48-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/quadruple-deck-pcb-terminal-strip/p/738-212","description":"<h2>PCB terminal block, 738 Series, operating tool</h2><br/><br/>Our PCB terminal block (item number 738-212) simplifies electrical installations. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 18 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 61 x 48.2 x 37.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with four levels and forty-eight clamping points that you can use to connect forty-eight potentials / 48 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 45°.. The solder pins are organized within the terminal block (staggered) and are 0.7 x 0.7 mm and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODMyNTF8aW1hZ2UvanBlZ3xhRFJqTDJnNU5pOHhOVEEyTVRjNU1UY3pOVGd6T0F8ZWFhNzhkOTBlYWZkMjUxNDBkOTNlMWE2OWU5MTE4Nzc1NDQ1ZTdiZTZlY2JkNWIwOWExYjQwNTM4YTQxYTFiYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEY3lMMmd6TXk4eE5UQTJNVGM1TWpVeU1qSTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MTAxNWNlMDI1MTFiMDdlYmVjZGFhOWExY2NjMDU3ZTk4ZDc5ZDkxOTcxYWY2MTQ0ZWVmOWQyMTdiNDkzZmQzMw","altText":"1440_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFHTTBMMmd6TWk4eE5UQTJNVGM1TWpVNE56Z3dOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzRjOWI2NTc3MjljMTg2NDU2NjQxZjA5NDBmOTcxYjg3ZWZkZTc4N2VlZWQ3NDAyYmEyYmNkNTBmNDAzYzA1Yw","altText":"1280_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFHWTJMMmd5T0M4eE5UQTJNVGM1TWpnME9UazFNQzh4TURJMFh6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOWUwMWJlYTNkNjQ1YTkzZTMxMjQ2MmRlYzJkMGNlYzc5ZDNlMjY0NzdhM2RmMDE1ZGYzMDFmYjZhYzJlMw","altText":"1024_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjU5NHxpbWFnZS9qcGVnfGFHUmpMMmd5TlM4eE5UQTJNVGM1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEl4TnpBd01ERXdNR0kyWDBSRkxtcHdad3xjMWRjMzM0MzhjZmZmZDM4YjMzM2QyZTRmMmMzNzE1MGUwNTc0OGUxNjQ1YjVkOWNjMDE3Yzg3ZDgxODVmYzdj","altText":"768_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk5MHxpbWFnZS9qcGVnfGFEVXpMMmd5Wmk4eE5UQTJNVGM1TXpNd09EY3dNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEl4TnpBd01ERXdNR0kyWDBSRkxtcHdad3w0Y2Q5M2U2MWM2YWJhNTMzZGY3NDlhYzY5ZDZlOWZlNmJkZDI1MDIzYzNmYmRiMWZhMjhlZDViYjA4ZjM4N2Y5","altText":"480_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODIwfGltYWdlL2pwZWd8YURGaUwyZzBOQzh4TlRBMk1UYzVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE1MDI5ZWY2YTU1ZDk2MmM5NzUwMzY4OTViNmNhYzYwYWIyZDNkN2M4OTA5OTUyYTNlYjM0NTRlZmI2NzMxODg","altText":"120_0200000d00031217000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEY3lMMmd6TXk4eE5UQTJNVGM1TWpVeU1qSTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MTAxNWNlMDI1MTFiMDdlYmVjZGFhOWExY2NjMDU3ZTk4ZDc5ZDkxOTcxYWY2MTQ0ZWVmOWQyMTdiNDkzZmQzMw","altText":"1440_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFHTTBMMmd6TWk4eE5UQTJNVGM1TWpVNE56Z3dOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzRjOWI2NTc3MjljMTg2NDU2NjQxZjA5NDBmOTcxYjg3ZWZkZTc4N2VlZWQ3NDAyYmEyYmNkNTBmNDAzYzA1Yw","altText":"1280_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFHWTJMMmd5T0M4eE5UQTJNVGM1TWpnME9UazFNQzh4TURJMFh6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOWUwMWJlYTNkNjQ1YTkzZTMxMjQ2MmRlYzJkMGNlYzc5ZDNlMjY0NzdhM2RmMDE1ZGYzMDFmYjZhYzJlMw","altText":"1024_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjU5NHxpbWFnZS9qcGVnfGFHUmpMMmd5TlM4eE5UQTJNVGM1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEl4TnpBd01ERXdNR0kyWDBSRkxtcHdad3xjMWRjMzM0MzhjZmZmZDM4YjMzM2QyZTRmMmMzNzE1MGUwNTc0OGUxNjQ1YjVkOWNjMDE3Yzg3ZDgxODVmYzdj","altText":"768_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk5MHxpbWFnZS9qcGVnfGFEVXpMMmd5Wmk4eE5UQTJNVGM1TXpNd09EY3dNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEl4TnpBd01ERXdNR0kyWDBSRkxtcHdad3w0Y2Q5M2U2MWM2YWJhNTMzZGY3NDlhYzY5ZDZlOWZlNmJkZDI1MDIzYzNmYmRiMWZhMjhlZDViYjA4ZjM4N2Y5","altText":"480_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODIwfGltYWdlL2pwZWd8YURGaUwyZzBOQzh4TlRBMk1UYzVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE1MDI5ZWY2YTU1ZDk2MmM5NzUwMzY4OTViNmNhYzYwYWIyZDNkN2M4OTA5OTUyYTNlYjM0NTRlZmI2NzMxODg","altText":"120_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODMyNTF8aW1hZ2UvanBlZ3xhRFJqTDJnNU5pOHhOVEEyTVRjNU1UY3pOVGd6T0F8ZWFhNzhkOTBlYWZkMjUxNDBkOTNlMWE2OWU5MTE4Nzc1NDQ1ZTdiZTZlY2JkNWIwOWExYjQwNTM4YTQxYTFiYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDd8aW1hZ2UvanBlZ3xhREk1TDJoak55OHhORFl5TVRZeU1qTXpOelUyTmk4eU1EQmZNREl3TURBd01EWXdNREF6TW1ZME9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWJjZDc3ZDA1MWMzOGM3ZWI0ZjNhMDVhNTkxNjA5OTU3ZTU2NDkyM2Y0NjdmMDhlMTMzMWIyNmY5OTBhYzgwNw","altText":"200_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDd8aW1hZ2UvanBlZ3xhREk1TDJoak55OHhORFl5TVRZeU1qTXpOelUyTmk4eU1EQmZNREl3TURBd01EWXdNREF6TW1ZME9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWJjZDc3ZDA1MWMzOGM3ZWI0ZjNhMDVhNTkxNjA5OTU3ZTU2NDkyM2Y0NjdmMDhlMTMzMWIyNmY5OTBhYzgwNw","altText":"200_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEazVMMmhpWXk4eE5EWXlNVFl5TWpBd09UZzROaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8MTZhYzU2NDhjNzQ2ZDM3MDg1ZjM3MGY5NTQ3YjM2MzJiNWVmZmE3NmU0ZTBhYmFhNDJmMmQyZGQ3ZjY4NDMxNQ","altText":"1440_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEVmlMMmhpWkM4eE5EWXlNVFl5TWpBM05UUXlNaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8MGM5YTgwZjVmYTc2YmNkNDRhODZiNjBmN2FmYTliYmMyMjRkNWFlMmY0ZDk0YWQ1MjRmZTQ1MWNkNzNiYmZkZg","altText":"1280_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEWmpMMmhqTUM4eE5EWXlNVFl5TWpFME1EazFPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8NDRkYmQ2MzJmOWUzOTU3YTNlZTUzMTU5ZmU4NTFmNzdhN2NkMjQ4NjEzZWMxMmQ4ZjJiMzk2YzNlNTQ4ZjM5Yw","altText":"1024_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEWmhMMmhqTXk4eE5EWXlNVFl5TWpJd05qUTVOQzgzTmpoZk1ESXdNREF3TURZd01EQXpNbVkwT0RBd01ESXdNR0kyWDBSRkxtcHdad3w5M2RjYzExMTM1NjM2NGQ4ZDA1Yzk4YTRkZjYxZjc3OTc2NDVjN2FmNWFkYjA4NWZkNjFmNzc5ZDIyMGI5NzQx","altText":"768_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1MHxpbWFnZS9qcGVnfGFESmlMMmhqTkM4eE5EWXlNVFl5TWpJM01qQXpNQzgwT0RCZk1ESXdNREF3TURZd01EQXpNbVkwT0RBd01ESXdNR0kyWDBSRkxtcHdad3w4NDY3NjFhZjFmOTFlNzE5NDliN2IzZGNjYjhjMzgzMWNiYzE5YmFiZmIzOGM1YWNkMDk2MmMxM2JmOTI3YzQ0","altText":"480_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDd8aW1hZ2UvanBlZ3xhREk1TDJoak55OHhORFl5TVRZeU1qTXpOelUyTmk4eU1EQmZNREl3TURBd01EWXdNREF6TW1ZME9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWJjZDc3ZDA1MWMzOGM3ZWI0ZjNhMDVhNTkxNjA5OTU3ZTU2NDkyM2Y0NjdmMDhlMTMzMWIyNmY5OTBhYzgwNw","altText":"200_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY2fGltYWdlL2pwZWd8YUdaaEwyaGpaQzh4TkRZeU1UWXlNalV6TkRFM05DOHhNakJmTURJd01EQXdNRFl3TURBek1tWTBPREF3TURJd01HSTJYMFJGTG1wd1p3fDA0OTFhZTFkNzgxY2M1NmYwNjMxMWY4NWYwMGVkMzlhMzdhNTNhMjRjMmVkMTY1MDk3YTY1NDJlMTU2NTA1ZWY","altText":"120_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTI0MXxpbWFnZS9qcGVnfGFEUTBMMmd6TlM4eE5EWXlNVFU1T1RRMk5UVXdNZ3w2MDk5NDdhOTI3NzhiOTU3M2U2N2JkMDhmNzE5ZTc3YjUyOGQ1OGUyZjFmZjdlNDgwMjc0M2RhZmNlZWJmNWQy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEazBMMmhpTXk4eE5UQTNPRGcxT0RRMU56RXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MWYwNmRlNTMzYzIzNzZhMzRhYWZmZDg2NGQ5MWQ5MGI2NTNhMTdiYmM3NTU1MDQ1NDg5MWExMDI1NGZkZTNjZA","altText":"1440_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEWTBMMmhpWVM4eE5UQTNPRGcxT0RZMU16Y3lOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NmMxZmNjYjlhZDUzZDMwZmJiMGQxMDMyYTdjZWI4NzU1YTA5YTQ4ZWIzNmNlMDZlYzFkNTk4MDdkZTRhODMxYw","altText":"1280_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFESXpMMmhpWlM4eE5UQTNPRGcxT0RjNE5EYzVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjYzZTMxNTg2NjQ4ZGM2MjVmZDBiZGVhMjI4ODg4NzcxNDMwNDcwMzY2MzMwOTNkYmNiMTExNGMyMDljNTAzMw","altText":"1024_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHWTBMMmhqTkM4eE5UQTNPRGcxT0RrNE1UUXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MGRjOGMxNjY5MzI4NmRlZGY4YjJmMDU3MjgwMWUyMDljYzU1YjFkODk0YWE3OGJkNGQwZjM2ZjRkMDA1Y2Y1","altText":"768_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzA0NXxpbWFnZS9qcGVnfGFEa3lMMmhsT1M4eE5UQTNPRGcxT1RJME16VTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4MmZiNWM3MTY4YzcxNmMxZmE2MDA0Y2ZmNzY2NDdlMWU5NzJhMzU3YjNkMzJlZjkyNjIwYjlmMGQwNDAzNjkz","altText":"480_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg3fGltYWdlL2pwZWd8YURNMEwyaGtOUzh4TlRBM09EZzFPVGd6TXpNM05DOHhNakJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQxMzU1MjViZjFmM2I2YmUzODU4YTA1OGE3NDlhZTZkODRmYTAwNzc3NzNhOGUxMTk4YWE1Mzc5YTg5NzUzZmQ","altText":"120_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzkyMTF8aW1hZ2UvanBlZ3xhRGxpTDJnMVlTOHhOVEEzT0RnMU56a3pNamd6TUF8NTM1N2JmYmYwMjQ3OWU5YjliNWI3ZGU1ZTE5MGY5Mjc1YWE1NGMzMTlkNWQyZDFkNjlmYzk0NzM4NmRmNzA2Yg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURnMUwyZzNOQzh4TlRBMk9EWTROVGN5T1RneU1pOHlNREJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGNhYWFhMTIxNjQ2NmQ5YzFkZmM0MjkwYjVjMjcxY2M4M2UwMGFmYTFkYWE2ZjQ1ZDY0MDAzMDZhMGZhYWNlOGM","altText":"200_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURnMUwyZzNOQzh4TlRBMk9EWTROVGN5T1RneU1pOHlNREJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGNhYWFhMTIxNjQ2NmQ5YzFkZmM0MjkwYjVjMjcxY2M4M2UwMGFmYTFkYWE2ZjQ1ZDY0MDAzMDZhMGZhYWNlOGM","altText":"200_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEQXdMMmd3WlM4eE5UQTJPRFk0TkRneE1qTXhPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NmUzNDUwMGIwNjBiOGQxMTU5YmJjNGI2NmNjZTBmNDEzMDBmNDM1Y2ZkZDdkYWNmOTZhNjdkM2M4ZjhhMDZlMg","altText":"1440_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFESTVMMmcxWkM4eE5UQTJPRFk0TlRBM05EUTJNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGUzMDY4ODc4NjA2N2M0MzRhNWRmYWVkNTZhNjk2ODYzZDhlNTExY2QwZTRjMmM0ZmExNTJmNTNiOWMwNDkxMA","altText":"1280_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFETTVMMmcyTXk4eE5UQTJPRFk0TlRJd05UVXpOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MDY3YmRmZDljOTdhOWEzZTIzNTYwNjAzZjUyNmJkNTA3YTI1ZjEyZWIxM2QwNzU0YjM5NmU3ZGJlMDhhZTY1ZQ","altText":"1024_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEWXdMMmcyWVM4eE5UQTJPRFk0TlRRek5Ea3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaR1F5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w0N2JkOTk0MTJkYmQ1Y2U1Zjk4MWRiMTQyZGY4MDMwNzkxZDk5MGNmMTljNThjZGMyMTBmYjQ1Nzk5NTY3YTM0","altText":"768_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZzNMMmczTVM4eE5UQTJPRFk0TlRZMk5ESTROaTgwT0RCZk1ESXdNREF3TVdVd01EQXpaR1F5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w3Mzk1NDkxN2MyYWYzNWEzZTk1ZTZmZjI4OTBjZjRiMjQwOWZkZjNhZDNmNmZlZjczYjYwZjNkYzQ1ZDE0NWJm","altText":"480_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURnMUwyZzNOQzh4TlRBMk9EWTROVGN5T1RneU1pOHlNREJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGNhYWFhMTIxNjQ2NmQ5YzFkZmM0MjkwYjVjMjcxY2M4M2UwMGFmYTFkYWE2ZjQ1ZDY0MDAzMDZhMGZhYWNlOGM","altText":"200_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ4fGltYWdlL2pwZWd8YURreEwyaGpaQzh4TlRBMk9EWTROakkxTkRFeE1DOHhNakJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fDE1MGU3N2VjNjRkYWE5OWVmYmY5NmU5ZTQzYzU0OTQ1NWY0MmQzNDE1ZWU3NDkwZDlmNTc5NDgwMGY4NDRlOTg","altText":"120_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NTMyOHxpbWFnZS9qcGVnfGFETm1MMmcxWWk4eE5UQTJPRFk0TXpnMk1qQTBOZ3wzNGU5N2NkNmIyODFhOTI2YmNjY2JkYWM3ODg5YjMxMGIyYWFiMzYxZDEwZDU5YTdiMmNlNTIwNTk2YTBkNmRi","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEUXpMMmd6WVM4eE5UQTJNVGM1TWpNeU5UWTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTZiZTc5MzI4NzFhOGQ1ZjkxM2MwNmI2OWZjZWQ5NzI2YjY2NzI4YjZiYmQyMmIwNTNkNWE3ZDY1NTVlN2E3MA","altText":"2000_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFEY3lMMmd6TXk4eE5UQTJNVGM1TWpVeU1qSTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MTAxNWNlMDI1MTFiMDdlYmVjZGFhOWExY2NjMDU3ZTk4ZDc5ZDkxOTcxYWY2MTQ0ZWVmOWQyMTdiNDkzZmQzMw","altText":"1440_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFHTTBMMmd6TWk4eE5UQTJNVGM1TWpVNE56Z3dOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzRjOWI2NTc3MjljMTg2NDU2NjQxZjA5NDBmOTcxYjg3ZWZkZTc4N2VlZWQ3NDAyYmEyYmNkNTBmNDAzYzA1Yw","altText":"1280_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDEwMHxpbWFnZS9qcGVnfGFHWTJMMmd5T0M4eE5UQTJNVGM1TWpnME9UazFNQzh4TURJMFh6QXlNREF3TURCa01EQXdNekV5TVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOWUwMWJlYTNkNjQ1YTkzZTMxMjQ2MmRlYzJkMGNlYzc5ZDNlMjY0NzdhM2RmMDE1ZGYzMDFmYjZhYzJlMw","altText":"1024_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjU5NHxpbWFnZS9qcGVnfGFHUmpMMmd5TlM4eE5UQTJNVGM1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEl4TnpBd01ERXdNR0kyWDBSRkxtcHdad3xjMWRjMzM0MzhjZmZmZDM4YjMzM2QyZTRmMmMzNzE1MGUwNTc0OGUxNjQ1YjVkOWNjMDE3Yzg3ZDgxODVmYzdj","altText":"768_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk5MHxpbWFnZS9qcGVnfGFEVXpMMmd5Wmk4eE5UQTJNVGM1TXpNd09EY3dNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEl4TnpBd01ERXdNR0kyWDBSRkxtcHdad3w0Y2Q5M2U2MWM2YWJhNTMzZGY3NDlhYzY5ZDZlOWZlNmJkZDI1MDIzYzNmYmRiMWZhMjhlZDViYjA4ZjM4N2Y5","altText":"480_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwfGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TlRBMk1UYzVNelV6T0RBM09DOHlNREJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3YzA5NmViYzAxOTY4YTUxNDc1OGZkNjUwZDM5OTA3ZjA4YzQ5YzgyYjEwMjk5MmYxNzVkZDM1NWMyOTZlNDg","altText":"200_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00031217000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODIwfGltYWdlL2pwZWd8YURGaUwyZzBOQzh4TlRBMk1UYzVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNR1F3TURBek1USXhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE1MDI5ZWY2YTU1ZDk2MmM5NzUwMzY4OTViNmNhYzYwYWIyZDNkN2M4OTA5OTUyYTNlYjM0NTRlZmI2NzMxODg","altText":"120_0200000d00031217000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODMyNTF8aW1hZ2UvanBlZ3xhRFJqTDJnNU5pOHhOVEEyTVRjNU1UY3pOVGd6T0F8ZWFhNzhkOTBlYWZkMjUxNDBkOTNlMWE2OWU5MTE4Nzc1NDQ1ZTdiZTZlY2JkNWIwOWExYjQwNTM4YTQxYTFiYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00031217000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDd8aW1hZ2UvanBlZ3xhREk1TDJoak55OHhORFl5TVRZeU1qTXpOelUyTmk4eU1EQmZNREl3TURBd01EWXdNREF6TW1ZME9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWJjZDc3ZDA1MWMzOGM3ZWI0ZjNhMDVhNTkxNjA5OTU3ZTU2NDkyM2Y0NjdmMDhlMTMzMWIyNmY5OTBhYzgwNw","altText":"200_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDd8aW1hZ2UvanBlZ3xhREk1TDJoak55OHhORFl5TVRZeU1qTXpOelUyTmk4eU1EQmZNREl3TURBd01EWXdNREF6TW1ZME9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWJjZDc3ZDA1MWMzOGM3ZWI0ZjNhMDVhNTkxNjA5OTU3ZTU2NDkyM2Y0NjdmMDhlMTMzMWIyNmY5OTBhYzgwNw","altText":"200_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFHWXdMMmczTVM4eE5EWXlNVFl5TVRrME5ETTFNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRhYmI4NzI5MGJlODk0YzgyOGNhZDQyZWViMGI5OGM1M2M2ODA5NTNjNGMyMjU4NTllZTY0ZThjMDUxZGZkZA","altText":"2000_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEazVMMmhpWXk4eE5EWXlNVFl5TWpBd09UZzROaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8MTZhYzU2NDhjNzQ2ZDM3MDg1ZjM3MGY5NTQ3YjM2MzJiNWVmZmE3NmU0ZTBhYmFhNDJmMmQyZGQ3ZjY4NDMxNQ","altText":"1440_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEVmlMMmhpWkM4eE5EWXlNVFl5TWpBM05UUXlNaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8MGM5YTgwZjVmYTc2YmNkNDRhODZiNjBmN2FmYTliYmMyMjRkNWFlMmY0ZDk0YWQ1MjRmZTQ1MWNkNzNiYmZkZg","altText":"1280_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEWmpMMmhqTUM4eE5EWXlNVFl5TWpFME1EazFPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekptTkRnd01EQXlNREJpTmw5RVJTNXFjR2N8NDRkYmQ2MzJmOWUzOTU3YTNlZTUzMTU5ZmU4NTFmNzdhN2NkMjQ4NjEzZWMxMmQ4ZjJiMzk2YzNlNTQ4ZjM5Yw","altText":"1024_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzMHxpbWFnZS9qcGVnfGFEWmhMMmhqTXk4eE5EWXlNVFl5TWpJd05qUTVOQzgzTmpoZk1ESXdNREF3TURZd01EQXpNbVkwT0RBd01ESXdNR0kyWDBSRkxtcHdad3w5M2RjYzExMTM1NjM2NGQ4ZDA1Yzk4YTRkZjYxZjc3OTc2NDVjN2FmNWFkYjA4NWZkNjFmNzc5ZDIyMGI5NzQx","altText":"768_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1MHxpbWFnZS9qcGVnfGFESmlMMmhqTkM4eE5EWXlNVFl5TWpJM01qQXpNQzgwT0RCZk1ESXdNREF3TURZd01EQXpNbVkwT0RBd01ESXdNR0kyWDBSRkxtcHdad3w4NDY3NjFhZjFmOTFlNzE5NDliN2IzZGNjYjhjMzgzMWNiYzE5YmFiZmIzOGM1YWNkMDk2MmMxM2JmOTI3YzQ0","altText":"480_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDd8aW1hZ2UvanBlZ3xhREk1TDJoak55OHhORFl5TVRZeU1qTXpOelUyTmk4eU1EQmZNREl3TURBd01EWXdNREF6TW1ZME9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWJjZDc3ZDA1MWMzOGM3ZWI0ZjNhMDVhNTkxNjA5OTU3ZTU2NDkyM2Y0NjdmMDhlMTMzMWIyNmY5OTBhYzgwNw","altText":"200_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032f48000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY2fGltYWdlL2pwZWd8YUdaaEwyaGpaQzh4TkRZeU1UWXlNalV6TkRFM05DOHhNakJmTURJd01EQXdNRFl3TURBek1tWTBPREF3TURJd01HSTJYMFJGTG1wd1p3fDA0OTFhZTFkNzgxY2M1NmYwNjMxMWY4NWYwMGVkMzlhMzdhNTNhMjRjMmVkMTY1MDk3YTY1NDJlMTU2NTA1ZWY","altText":"120_0200000600032f48000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTI0MXxpbWFnZS9qcGVnfGFEUTBMMmd6TlM4eE5EWXlNVFU1T1RRMk5UVXdNZ3w2MDk5NDdhOTI3NzhiOTU3M2U2N2JkMDhmNzE5ZTc3YjUyOGQ1OGUyZjFmZjdlNDgwMjc0M2RhZmNlZWJmNWQy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032f48000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHUTNMMmhoWXk4eE5UQTNPRGcxT0RJMk1EVXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDM5MjhjODNhNjhhODEyODk5NjA5YzBmNmRhZjlkZWVjNzljN2IyMjU5Zjk3MDVkMTk5OWUxNGI0ZDAxMDJiYw","altText":"2000_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEazBMMmhpTXk4eE5UQTNPRGcxT0RRMU56RXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MWYwNmRlNTMzYzIzNzZhMzRhYWZmZDg2NGQ5MWQ5MGI2NTNhMTdiYmM3NTU1MDQ1NDg5MWExMDI1NGZkZTNjZA","altText":"1440_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFEWTBMMmhpWVM4eE5UQTNPRGcxT0RZMU16Y3lOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NmMxZmNjYjlhZDUzZDMwZmJiMGQxMDMyYTdjZWI4NzU1YTA5YTQ4ZWIzNmNlMDZlYzFkNTk4MDdkZTRhODMxYw","altText":"1280_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFESXpMMmhpWlM4eE5UQTNPRGcxT0RjNE5EYzVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekEzTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjYzZTMxNTg2NjQ4ZGM2MjVmZDBiZGVhMjI4ODg4NzcxNDMwNDcwMzY2MzMwOTNkYmNiMTExNGMyMDljNTAzMw","altText":"1024_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjExNXxpbWFnZS9qcGVnfGFHWTBMMmhqTkM4eE5UQTNPRGcxT0RrNE1UUXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MGRjOGMxNjY5MzI4NmRlZGY4YjJmMDU3MjgwMWUyMDljYzU1YjFkODk0YWE3OGJkNGQwZjM2ZjRkMDA1Y2Y1","altText":"768_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzA0NXxpbWFnZS9qcGVnfGFEa3lMMmhsT1M4eE5UQTNPRGcxT1RJME16VTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGN5TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4MmZiNWM3MTY4YzcxNmMxZmE2MDA0Y2ZmNzY2NDdlMWU5NzJhMzU3YjNkMzJlZjkyNjIwYjlmMGQwNDAzNjkz","altText":"480_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdReUwyaGxOUzh4TlRBM09EZzFPVE0zTkRZeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYzYzU2ZTA0MGVhY2YyNDkyNDk1ODA0NzQ0MWQ4OWM0ZDk0ZTBiMDRmZWMzYTMzZGEzMDczNjE2YjRlNWYyYTk","altText":"200_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030725000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg3fGltYWdlL2pwZWd8YURNMEwyaGtOUzh4TlRBM09EZzFPVGd6TXpNM05DOHhNakJmTURJd01EQXdNR1l3TURBek1EY3lOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQxMzU1MjViZjFmM2I2YmUzODU4YTA1OGE3NDlhZTZkODRmYTAwNzc3NzNhOGUxMTk4YWE1Mzc5YTg5NzUzZmQ","altText":"120_0200000f00030725000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzkyMTF8aW1hZ2UvanBlZ3xhRGxpTDJnMVlTOHhOVEEzT0RnMU56a3pNamd6TUF8NTM1N2JmYmYwMjQ3OWU5YjliNWI3ZGU1ZTE5MGY5Mjc1YWE1NGMzMTlkNWQyZDFkNjlmYzk0NzM4NmRmNzA2Yg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030725000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURnMUwyZzNOQzh4TlRBMk9EWTROVGN5T1RneU1pOHlNREJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGNhYWFhMTIxNjQ2NmQ5YzFkZmM0MjkwYjVjMjcxY2M4M2UwMGFmYTFkYWE2ZjQ1ZDY0MDAzMDZhMGZhYWNlOGM","altText":"200_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURnMUwyZzNOQzh4TlRBMk9EWTROVGN5T1RneU1pOHlNREJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGNhYWFhMTIxNjQ2NmQ5YzFkZmM0MjkwYjVjMjcxY2M4M2UwMGFmYTFkYWE2ZjQ1ZDY0MDAzMDZhMGZhYWNlOGM","altText":"200_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJPRFk0TkRjeE5EQXhOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NTk1N2U1NzAzYjU4YjMzNTBlZGFjZGExNThkM2Y3ZGQzZTE5NzliNDY2YTdiZjIzYWM4NDhhNTMxMWRhMzJkOQ","altText":"2000_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEQXdMMmd3WlM4eE5UQTJPRFk0TkRneE1qTXhPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NmUzNDUwMGIwNjBiOGQxMTU5YmJjNGI2NmNjZTBmNDEzMDBmNDM1Y2ZkZDdkYWNmOTZhNjdkM2M4ZjhhMDZlMg","altText":"1440_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFESTVMMmcxWkM4eE5UQTJPRFk0TlRBM05EUTJNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGUzMDY4ODc4NjA2N2M0MzRhNWRmYWVkNTZhNjk2ODYzZDhlNTExY2QwZTRjMmM0ZmExNTJmNTNiOWMwNDkxMA","altText":"1280_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFETTVMMmcyTXk4eE5UQTJPRFk0TlRJd05UVXpOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlJrTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MDY3YmRmZDljOTdhOWEzZTIzNTYwNjAzZjUyNmJkNTA3YTI1ZjEyZWIxM2QwNzU0YjM5NmU3ZGJlMDhhZTY1ZQ","altText":"1024_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgyOHxpbWFnZS9qcGVnfGFEWXdMMmcyWVM4eE5UQTJPRFk0TlRRek5Ea3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaR1F5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w0N2JkOTk0MTJkYmQ1Y2U1Zjk4MWRiMTQyZGY4MDMwNzkxZDk5MGNmMTljNThjZGMyMTBmYjQ1Nzk5NTY3YTM0","altText":"768_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0N3xpbWFnZS9qcGVnfGFEZzNMMmczTVM4eE5UQTJPRFk0TlRZMk5ESTROaTgwT0RCZk1ESXdNREF3TVdVd01EQXpaR1F5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w3Mzk1NDkxN2MyYWYzNWEzZTk1ZTZmZjI4OTBjZjRiMjQwOWZkZjNhZDNmNmZlZjczYjYwZjNkYzQ1ZDE0NWJm","altText":"480_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURnMUwyZzNOQzh4TlRBMk9EWTROVGN5T1RneU1pOHlNREJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGNhYWFhMTIxNjQ2NmQ5YzFkZmM0MjkwYjVjMjcxY2M4M2UwMGFmYTFkYWE2ZjQ1ZDY0MDAzMDZhMGZhYWNlOGM","altText":"200_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003dd26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ4fGltYWdlL2pwZWd8YURreEwyaGpaQzh4TlRBMk9EWTROakkxTkRFeE1DOHhNakJmTURJd01EQXdNV1V3TURBelpHUXlOakF3TURFd01HSTJYMFJGTG1wd1p3fDE1MGU3N2VjNjRkYWE5OWVmYmY5NmU5ZTQzYzU0OTQ1NWY0MmQzNDE1ZWU3NDkwZDlmNTc5NDgwMGY4NDRlOTg","altText":"120_0200001e0003dd26000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003dd26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NTMyOHxpbWFnZS9qcGVnfGFETm1MMmcxWWk4eE5UQTJPRFk0TXpnMk1qQTBOZ3wzNGU5N2NkNmIyODFhOTI2YmNjY2JkYWM3ODg5YjMxMGIyYWFiMzYxZDEwZDU5YTdiMmNlNTIwNTk2YTBkNmRi","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003dd26000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"738-212","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/quadruple-deck-pcb-terminal-strip/p/738-212","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","738-212"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454159863","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Quadruple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Quadruple-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 48-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51166057","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}