[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"738-416","name":"Quadruple-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 64-pole; CAGE CLAMP®; special version; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/quadruple-deck-pcb-terminal-strip/p/738-416","description":"<h2>PCB terminal block, 738 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 738-416) streamlines wire connections, making them both quick and easy. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 18 A. It is therefore suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 82.28 x 48.2 x 37.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. Sixty-four potentials can connect sixty-four poles using the sixty-four clamping points The orange housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins are organized within the terminal block (staggered). They are 0.7 x 0.7 mm and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTMyNjN8aW1hZ2UvanBlZ3xhR1F3TDJnd1ppOHhOVEEyTXpnd016azFNekU0TWd8NmQ3OGE4MzIzMmRiZWFjYmFmZjcyNjY0YjI1OTFhZGRjMzM5NzFjOTQwZjQ4MzRiYmRhMzhhZGQxZGJiMTJjNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHTTNMMmcxTmk4eE5UQTJNemd3TkRnM01EWTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Mjc2MTcyYjBlMTJjYWZhZmE2NDc3MmI2ZTYwZGJhMjQ5NjU5YjUwNzgyZTljZDhiZTg5ODdlMTVmMDA5N2I5OQ","altText":"1440_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFETXdMMmhoTlM4eE5UQTJNemd3TlRBMk56STVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDE3NTQxZmMyM2EwZjQ5MGE0OWRlZGI1MDkwYjkzNzUxZjE4MDE2NWUyNThlMjg5MDQ5M2VlYTM3ZDI4ZDIyOQ","altText":"1280_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWm1MMmhoWlM4eE5UQTJNemd3TlRNeU9UUXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NmVmMjBiMDI0YzgxODljOWIwODMyNDQ3NDQ3ZjgyZWVlZmViNmUwOWY0OWU2ZjkxY2NhMzE0NDNkZmFjMjMyNA","altText":"1024_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njk2NHxpbWFnZS9qcGVnfGFEa3dMMmhpTmk4eE5UQTJNemd3TlRVNU1UVTRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEJtWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhMzk4ZTAxZjAyZTcyZDIwMjNjYTAxODU5ZmQ2ZmYwODAxMzE3ZDk2NDk3ZDM0YTgwOGZkMTkzN2RmYWFkNTgy","altText":"768_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyMnxpbWFnZS9qcGVnfGFEbG1MMmhpWXk4eE5UQTJNemd3TlRjeU1qWTFOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEJtWkRBd01ERXdNR0kyWDBSRkxtcHdad3w5YWI1NzlhZDE2NTUyYzhiMjc4N2I5Yzk2YmI5MjBjNTBhOWEyOTU4ZDMwMjM4NjI4YWU1NjU3NmU4MjAxZWE5","altText":"480_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTkzfGltYWdlL2pwZWd8YURKbUwyaGxNQzh4TlRBMk16Z3dOalUwTVRnMU5DOHhNakJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMDQzYWM1NmZlNDBmM2VjMjJlMGY1Nzc1YmNjOTlmZDdkZDI3YTQyMTE5YmY5M2ExNDRjOTFiNDc3MTRkZGE","altText":"120_0200000d000310fd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHTTNMMmcxTmk4eE5UQTJNemd3TkRnM01EWTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Mjc2MTcyYjBlMTJjYWZhZmE2NDc3MmI2ZTYwZGJhMjQ5NjU5YjUwNzgyZTljZDhiZTg5ODdlMTVmMDA5N2I5OQ","altText":"1440_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFETXdMMmhoTlM4eE5UQTJNemd3TlRBMk56STVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDE3NTQxZmMyM2EwZjQ5MGE0OWRlZGI1MDkwYjkzNzUxZjE4MDE2NWUyNThlMjg5MDQ5M2VlYTM3ZDI4ZDIyOQ","altText":"1280_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWm1MMmhoWlM4eE5UQTJNemd3TlRNeU9UUXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NmVmMjBiMDI0YzgxODljOWIwODMyNDQ3NDQ3ZjgyZWVlZmViNmUwOWY0OWU2ZjkxY2NhMzE0NDNkZmFjMjMyNA","altText":"1024_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njk2NHxpbWFnZS9qcGVnfGFEa3dMMmhpTmk4eE5UQTJNemd3TlRVNU1UVTRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEJtWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhMzk4ZTAxZjAyZTcyZDIwMjNjYTAxODU5ZmQ2ZmYwODAxMzE3ZDk2NDk3ZDM0YTgwOGZkMTkzN2RmYWFkNTgy","altText":"768_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyMnxpbWFnZS9qcGVnfGFEbG1MMmhpWXk4eE5UQTJNemd3TlRjeU1qWTFOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEJtWkRBd01ERXdNR0kyWDBSRkxtcHdad3w5YWI1NzlhZDE2NTUyYzhiMjc4N2I5Yzk2YmI5MjBjNTBhOWEyOTU4ZDMwMjM4NjI4YWU1NjU3NmU4MjAxZWE5","altText":"480_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTkzfGltYWdlL2pwZWd8YURKbUwyaGxNQzh4TlRBMk16Z3dOalUwTVRnMU5DOHhNakJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMDQzYWM1NmZlNDBmM2VjMjJlMGY1Nzc1YmNjOTlmZDdkZDI3YTQyMTE5YmY5M2ExNDRjOTFiNDc3MTRkZGE","altText":"120_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTMyNjN8aW1hZ2UvanBlZ3xhR1F3TDJnd1ppOHhOVEEyTXpnd016azFNekU0TWd8NmQ3OGE4MzIzMmRiZWFjYmFmZjcyNjY0YjI1OTFhZGRjMzM5NzFjOTQwZjQ4MzRiYmRhMzhhZGQxZGJiMTJjNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTV8aW1hZ2UvanBlZ3xhR05sTDJoaVlTOHhORFl5TVRZeU16a3hNRFF6TUM4eU1EQmZNREl3TURBd01EWXdNREF6T0RCbU16QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZWRlOGIxYzQzYjhmNGE1MTAxNDlkOGU3ODgyMjQ4MWM5MmM2MDcyZDU3YTEyNDgzYThhYjFmNWVhNGY0MmIxYg","altText":"200_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTV8aW1hZ2UvanBlZ3xhR05sTDJoaVlTOHhORFl5TVRZeU16a3hNRFF6TUM4eU1EQmZNREl3TURBd01EWXdNREF6T0RCbU16QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZWRlOGIxYzQzYjhmNGE1MTAxNDlkOGU3ODgyMjQ4MWM5MmM2MDcyZDU3YTEyNDgzYThhYjFmNWVhNGY0MmIxYg","altText":"200_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFHRmxMMmhqTnk4eE5EWXlNVFl5TXpVNE1qYzFNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8NjFlZDNjMmFhMjkzZDBmMzk0ZGYxNDYzOTM2ZGJkOTkwNzdlMjdlOTcwNDljODBjMTU4OTBlM2ViMDM0MjE4Mg","altText":"1440_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFHRm1MMmhqTkM4eE5EWXlNVFl5TXpZME9ESTROaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZGNhNzYxNWExYmMyOTVhZGE4OGNhZDA1OWYxMzM3YTQ0MjliZTU4MGNkOWIyZWFhMjBkMjFkZWFjMWRjN2Q0Zg","altText":"1280_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEbG1MMmhqTVM4eE5EWXlNVFl5TXpjeE16Z3lNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8NzNlZjYwMzI5MmYzYzRiZDI4YTQzYzRiZGFkM2MyMWFlNDZjMjgzYjJhZTI3YjBjZDdmMzA4ZWYxZmU0NDg5Zg","altText":"1024_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFHWXdMMmhqTUM4eE5EWXlNVFl5TXpjM09UTTFPQzgzTmpoZk1ESXdNREF3TURZd01EQXpPREJtTXpBd01ESXdNR0kyWDBSRkxtcHdad3wxZmU5NjA0NTc0YTFkODU4MWNiZDc4NjMzOGZkNGNkNmVmNzAxOWFmMWY1YTI5ZTM5MDljMGU0ODgzN2I1N2U4","altText":"768_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0OHxpbWFnZS9qcGVnfGFHVXdMMmhpWkM4eE5EWXlNVFl5TXpnME5EZzVOQzgwT0RCZk1ESXdNREF3TURZd01EQXpPREJtTXpBd01ESXdNR0kyWDBSRkxtcHdad3xlZDQzN2FmZTRlNmNiZjFlYzJhNDZjODM2MDIxM2YzNjY0MDRmYmEyY2Y3Y2FhNjgzNjY3OGIwOTQwZWRiMzgy","altText":"480_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTV8aW1hZ2UvanBlZ3xhR05sTDJoaVlTOHhORFl5TVRZeU16a3hNRFF6TUM4eU1EQmZNREl3TURBd01EWXdNREF6T0RCbU16QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZWRlOGIxYzQzYjhmNGE1MTAxNDlkOGU3ODgyMjQ4MWM5MmM2MDcyZDU3YTEyNDgzYThhYjFmNWVhNGY0MmIxYg","altText":"200_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcwfGltYWdlL2pwZWd8YURZMUwyZzJZeTh4TkRZeU1UWXlOREV3TnpBek9DOHhNakJmTURJd01EQXdNRFl3TURBek9EQm1NekF3TURJd01HSTJYMFJGTG1wd1p3fGFkYTllZWJkY2I4YWE4N2U0NmY2NDY4YjdiODkzYzFlOTc3MWJmMTE1YjYyZDhkNjZhZGEzMzllYWE1NTY3YmU","altText":"120_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTI1MnxpbWFnZS9qcGVnfGFHVmtMMmd6TkM4eE5EWXlNVFU1T1RRek1qY3pOQXw1NzU5YTMzYmQ3NjY5NDgzY2Y1ZTRkYWVlMDFiOTQyNjdmNTE5ZWFhN2FmMDcxMjgyN2NkNWFhZTliOTQxMmQ3","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdaakwyaGtNaTh4TlRBMk9EWTVNRFUzT1RRNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDAyYWVhY2YwODlmZjIyNDk2MDI5ZDNhYTczMWRiNDYxNTJlNDE5OTQ3NmJlOTRjZGM0YTYxMjI0YTJjOWY1YWU","altText":"200_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdaakwyaGtNaTh4TlRBMk9EWTVNRFUzT1RRNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDAyYWVhY2YwODlmZjIyNDk2MDI5ZDNhYTczMWRiNDYxNTJlNDE5OTQ3NmJlOTRjZGM0YTYxMjI0YTJjOWY1YWU","altText":"200_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEYzNMMmd4WXk4eE5UQTJPRFk0T1RjNU16QTFOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTA4ZjQ2MTI5MWJmMDRkMTc2MTYzMTg3MWI5YjA1YTM5Y2MxZDFmZjAxOGY5NzUyOGExMzc0NzgxZTE0MzI3ZA","altText":"1440_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEZzJMMmd5TWk4eE5UQTJPRFk0T1RreU5ERXlOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDIzYWViODVlN2MxZTdhNTFlZmJlMzFmMjg2MWVmMzA5ZDI0M2EzZmE5Nzc3MTMyOWJkNGRiMjhiNmQzMzE5Mg","altText":"1280_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEUTVMMmhsTkM4eE5UQTJPRFk1TURBMU5URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmJhZWFlN2MwZjQ4MzdiNTU2YTc5YjhlYzU1MTA2ZTRlMDYzODM3YzlkMmE0NmY4NzgyZmViYjAzMzZiZWIzOQ","altText":"1024_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEZGlMMmhrWVM4eE5UQTJPRFk1TURNeE56TTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGRpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w2NmE4N2JhYjU3NTgwMDljNGFmYTM2ODcwN2NmY2UzMTAwODc0MjA1YTAxNjFhNjkyOTYzNzk2ZTkxNjM3YWE4","altText":"768_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjgyNnxpbWFnZS9qcGVnfGFHSmhMMmhrT1M4eE5UQTJPRFk1TURNNE1qZzNPQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGRpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w4ZDY2ZmJjYjUzZDVjMWE1YjA0YTY4ZjI1OWQzNjE3MGY5OTllYTIwZmY0YjViYTMxZjhkMGZmZTE3ZTc5Yzcw","altText":"480_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdaakwyaGtNaTh4TlRBMk9EWTVNRFUzT1RRNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDAyYWVhY2YwODlmZjIyNDk2MDI5ZDNhYTczMWRiNDYxNTJlNDE5OTQ3NmJlOTRjZGM0YTYxMjI0YTJjOWY1YWU","altText":"200_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyfGltYWdlL2pwZWd8YUdFeEwyZzNOeTh4TlRBMk9EWTVNVEV3TXpjM05DOHhNakJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMyOGVkZWI1M2YwNTAzNGQ4ZTQ5MzVlNWFjYjM4MTY2Njk2YzRkYzk0OGVhNTgzNmRhNWUwMDg3N2VhMTYxODM","altText":"120_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODAwODJ8aW1hZ2UvanBlZ3xhRFUzTDJnd055OHhOVEEyT0RZNE9URXpOelk1TkF8MTNiZTM0OWUzNjc5NWQ0NGFkYzZjZmYyNDIyMjEzNzA1OGMzZWUyOGIyYjUzODQyYjQxYzI3Y2QzMTRkOWM1OQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURFeUwyaGhOUzh4TlRBM05UYzBOemd5TXpZME5pOHlNREJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODVmYzY0NmIzMWU4ZTAwYjNlZmE5NWQyMjRjMjE4OTYwZWRhZDNjMTcxYTA2MDhhNTc3ZTdlYTE4YjgyMzI","altText":"200_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURFeUwyaGhOUzh4TlRBM05UYzBOemd5TXpZME5pOHlNREJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODVmYzY0NmIzMWU4ZTAwYjNlZmE5NWQyMjRjMjE4OTYwZWRhZDNjMTcxYTA2MDhhNTc3ZTdlYTE4YjgyMzI","altText":"200_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHVmpMMmd6TUM4eE5UQTNOVGMwTmpVeE1qa3lOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MjM3N2RmNzE2NmZhOGI4MjY3ZjVjOGE5MmQwNDYzYWE4YzIwNmE3YmMwNGQ3YjgyNTRhM2ZmNWM3ZjA1Yg","altText":"1440_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFEWmlMMmd6T0M4eE5UQTNOVGMwTmpjM05UQTNNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8OTA2MWY2M2NhZWFjNDk2N2FkNzlkZmZkZGVhMGNiZGU1NjgyZmU2ZjVlNDJhMzQzYzkzYjc0NmI2NmYzNTEwYQ","altText":"1280_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFETmlMMmd6Wmk4eE5UQTNOVGMwTmprM01UWTNPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MjI4NmI2MDBjODIyMmY0MzZmMWFiMjU1NzdhZmM5YzU4N2NjNTIyMDBlZmIwYzllY2M2NmY2MWIyNjkwYTBlNQ","altText":"1024_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFEWXpMMmc1TVM4eE5UQTNOVGMwTnpJNU9UTTFPQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaR013TmpBd01ERXdNR0kyWDBSRkxtcHdad3w2YjNjYWZlYTJhZTYzY2ZmN2NiNGJiYmYwYWM3NjVmMDBiMDEzZGM1NjU2MmMxZTFmNmE4NzBkYzM4NzJiZmFj","altText":"768_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk2NXxpbWFnZS9qcGVnfGFEUTBMMmc1WWk4eE5UQTNOVGMwTnpVMk1UVXdNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpaR013TmpBd01ERXdNR0kyWDBSRkxtcHdad3xkMWFmZmFkMWQ1ZGZiMjc3N2E3NmM4NDQwMTEzYTEyZTY2NWE4MGEzNzIzMWRlY2U3OGYyMWY0NzZhMDI5NDM4","altText":"480_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURFeUwyaGhOUzh4TlRBM05UYzBOemd5TXpZME5pOHlNREJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODVmYzY0NmIzMWU4ZTAwYjNlZmE5NWQyMjRjMjE4OTYwZWRhZDNjMTcxYTA2MDhhNTc3ZTdlYTE4YjgyMzI","altText":"200_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3fGltYWdlL2pwZWd8YUdVekwyaG1aUzh4TlRBM05UYzBPRFF4TXpRM01DOHhNakJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGZkMDY4ZDIxYjQyM2FhODBmMzVlY2I1ZmMzMDg0YzQ1ZjAwOWJlZTVjNGUyOTIxNjUxNDFhYzIzMGM5YTMwMzI","altText":"120_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzM2MTN8aW1hZ2UvanBlZ3xhR1ZrTDJnek1TOHhOVEEzTlRjME5UY3lOalE1TkF8YTg4MjZkOGUwMTdiZmZjYjgzNDJlODhhZDU1OTJkZDJmNzcyMmNmOWZjMGRiNzEyYjEyY2E2NmQ3OWU5YzI1Nw","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWTRMMmcwWmk4eE5UQTJNemd3TkRZM05EQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4YjU4M2I0NzQ1MTI2NGRkZmU5ZGNmZDA2N2EwNTMzMDI4MTU2YjU3MDg4MzNjMTZiODBjZDZlNmRiZTcxZA","altText":"2000_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHTTNMMmcxTmk4eE5UQTJNemd3TkRnM01EWTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8Mjc2MTcyYjBlMTJjYWZhZmE2NDc3MmI2ZTYwZGJhMjQ5NjU5YjUwNzgyZTljZDhiZTg5ODdlMTVmMDA5N2I5OQ","altText":"1440_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFETXdMMmhoTlM4eE5UQTJNemd3TlRBMk56STVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDE3NTQxZmMyM2EwZjQ5MGE0OWRlZGI1MDkwYjkzNzUxZjE4MDE2NWUyNThlMjg5MDQ5M2VlYTM3ZDI4ZDIyOQ","altText":"1280_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjUyNXxpbWFnZS9qcGVnfGFHWm1MMmhoWlM4eE5UQTJNemd3TlRNeU9UUXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNekV3Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NmVmMjBiMDI0YzgxODljOWIwODMyNDQ3NDQ3ZjgyZWVlZmViNmUwOWY0OWU2ZjkxY2NhMzE0NDNkZmFjMjMyNA","altText":"1024_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njk2NHxpbWFnZS9qcGVnfGFEa3dMMmhpTmk4eE5UQTJNemd3TlRVNU1UVTRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNVEJtWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhMzk4ZTAxZjAyZTcyZDIwMjNjYTAxODU5ZmQ2ZmYwODAxMzE3ZDk2NDk3ZDM0YTgwOGZkMTkzN2RmYWFkNTgy","altText":"768_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyMnxpbWFnZS9qcGVnfGFEbG1MMmhpWXk4eE5UQTJNemd3TlRjeU1qWTFOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNVEJtWkRBd01ERXdNR0kyWDBSRkxtcHdad3w5YWI1NzlhZDE2NTUyYzhiMjc4N2I5Yzk2YmI5MjBjNTBhOWEyOTU4ZDMwMjM4NjI4YWU1NjU3NmU4MjAxZWE5","altText":"480_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURGa0wyaGpOQzh4TlRBMk16Z3dOVGs0TkRjNU9DOHlNREJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTJiMTVjYjViNzMxNjliN2ZiZTllYjg1ZDQwZjg2OGFiOWZkZWNlZDUzNDgwMzIxMWUxZTJjZGM2OTAwY2I","altText":"200_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000310fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTkzfGltYWdlL2pwZWd8YURKbUwyaGxNQzh4TlRBMk16Z3dOalUwTVRnMU5DOHhNakJmTURJd01EQXdNR1F3TURBek1UQm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMDQzYWM1NmZlNDBmM2VjMjJlMGY1Nzc1YmNjOTlmZDdkZDI3YTQyMTE5YmY5M2ExNDRjOTFiNDc3MTRkZGE","altText":"120_0200000d000310fd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTMyNjN8aW1hZ2UvanBlZ3xhR1F3TDJnd1ppOHhOVEEyTXpnd016azFNekU0TWd8NmQ3OGE4MzIzMmRiZWFjYmFmZjcyNjY0YjI1OTFhZGRjMzM5NzFjOTQwZjQ4MzRiYmRhMzhhZGQxZGJiMTJjNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000310fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTV8aW1hZ2UvanBlZ3xhR05sTDJoaVlTOHhORFl5TVRZeU16a3hNRFF6TUM4eU1EQmZNREl3TURBd01EWXdNREF6T0RCbU16QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZWRlOGIxYzQzYjhmNGE1MTAxNDlkOGU3ODgyMjQ4MWM5MmM2MDcyZDU3YTEyNDgzYThhYjFmNWVhNGY0MmIxYg","altText":"200_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTV8aW1hZ2UvanBlZ3xhR05sTDJoaVlTOHhORFl5TVRZeU16a3hNRFF6TUM4eU1EQmZNREl3TURBd01EWXdNREF6T0RCbU16QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZWRlOGIxYzQzYjhmNGE1MTAxNDlkOGU3ODgyMjQ4MWM5MmM2MDcyZDU3YTEyNDgzYThhYjFmNWVhNGY0MmIxYg","altText":"200_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEWm1MMmhqT0M4eE5EWXlNVFl5TXpVeE56SXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZjZmODMwNTI2NmYxMjk4Yzc2NTcyZWM2NzUzZmJjYjVhZjVjN2ZjYjVmNWUyOGUxODYxODQ3NTM5ZTRjOGM5OQ","altText":"2000_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFHRmxMMmhqTnk4eE5EWXlNVFl5TXpVNE1qYzFNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8NjFlZDNjMmFhMjkzZDBmMzk0ZGYxNDYzOTM2ZGJkOTkwNzdlMjdlOTcwNDljODBjMTU4OTBlM2ViMDM0MjE4Mg","altText":"1440_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFHRm1MMmhqTkM4eE5EWXlNVFl5TXpZME9ESTROaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZGNhNzYxNWExYmMyOTVhZGE4OGNhZDA1OWYxMzM3YTQ0MjliZTU4MGNkOWIyZWFhMjBkMjFkZWFjMWRjN2Q0Zg","altText":"1280_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEbG1MMmhqTVM4eE5EWXlNVFl5TXpjeE16Z3lNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNemd3WmpNd01EQXlNREJpTmw5RVJTNXFjR2N8NzNlZjYwMzI5MmYzYzRiZDI4YTQzYzRiZGFkM2MyMWFlNDZjMjgzYjJhZTI3YjBjZDdmMzA4ZWYxZmU0NDg5Zg","altText":"1024_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFHWXdMMmhqTUM4eE5EWXlNVFl5TXpjM09UTTFPQzgzTmpoZk1ESXdNREF3TURZd01EQXpPREJtTXpBd01ESXdNR0kyWDBSRkxtcHdad3wxZmU5NjA0NTc0YTFkODU4MWNiZDc4NjMzOGZkNGNkNmVmNzAxOWFmMWY1YTI5ZTM5MDljMGU0ODgzN2I1N2U4","altText":"768_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0OHxpbWFnZS9qcGVnfGFHVXdMMmhpWkM4eE5EWXlNVFl5TXpnME5EZzVOQzgwT0RCZk1ESXdNREF3TURZd01EQXpPREJtTXpBd01ESXdNR0kyWDBSRkxtcHdad3xlZDQzN2FmZTRlNmNiZjFlYzJhNDZjODM2MDIxM2YzNjY0MDRmYmEyY2Y3Y2FhNjgzNjY3OGIwOTQwZWRiMzgy","altText":"480_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTV8aW1hZ2UvanBlZ3xhR05sTDJoaVlTOHhORFl5TVRZeU16a3hNRFF6TUM4eU1EQmZNREl3TURBd01EWXdNREF6T0RCbU16QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZWRlOGIxYzQzYjhmNGE1MTAxNDlkOGU3ODgyMjQ4MWM5MmM2MDcyZDU3YTEyNDgzYThhYjFmNWVhNGY0MmIxYg","altText":"200_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000006000380f3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcwfGltYWdlL2pwZWd8YURZMUwyZzJZeTh4TkRZeU1UWXlOREV3TnpBek9DOHhNakJmTURJd01EQXdNRFl3TURBek9EQm1NekF3TURJd01HSTJYMFJGTG1wd1p3fGFkYTllZWJkY2I4YWE4N2U0NmY2NDY4YjdiODkzYzFlOTc3MWJmMTE1YjYyZDhkNjZhZGEzMzllYWE1NTY3YmU","altText":"120_02000006000380f3000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTI1MnxpbWFnZS9qcGVnfGFHVmtMMmd6TkM4eE5EWXlNVFU1T1RRek1qY3pOQXw1NzU5YTMzYmQ3NjY5NDgzY2Y1ZTRkYWVlMDFiOTQyNjdmNTE5ZWFhN2FmMDcxMjgyN2NkNWFhZTliOTQxMmQ3","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>(1) Solder pins for deck 2 and 4 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"02000006000380f3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdaakwyaGtNaTh4TlRBMk9EWTVNRFUzT1RRNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDAyYWVhY2YwODlmZjIyNDk2MDI5ZDNhYTczMWRiNDYxNTJlNDE5OTQ3NmJlOTRjZGM0YTYxMjI0YTJjOWY1YWU","altText":"200_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdaakwyaGtNaTh4TlRBMk9EWTVNRFUzT1RRNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDAyYWVhY2YwODlmZjIyNDk2MDI5ZDNhYTczMWRiNDYxNTJlNDE5OTQ3NmJlOTRjZGM0YTYxMjI0YTJjOWY1YWU","altText":"200_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHSTNMMmd4T0M4eE5UQTJPRFk0T1RZMk1UazRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU5ZTBjM2U4MDYzMWNmNWVhYmNkZTA1OGU4YTZiMjVlYjFkMmMzNzk2MmQzMDg1MDE3MjcxNDI5YTEzNTE2Mw","altText":"2000_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEYzNMMmd4WXk4eE5UQTJPRFk0T1RjNU16QTFOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTA4ZjQ2MTI5MWJmMDRkMTc2MTYzMTg3MWI5YjA1YTM5Y2MxZDFmZjAxOGY5NzUyOGExMzc0NzgxZTE0MzI3ZA","altText":"1440_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEZzJMMmd5TWk4eE5UQTJPRFk0T1RreU5ERXlOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDIzYWViODVlN2MxZTdhNTFlZmJlMzFmMjg2MWVmMzA5ZDI0M2EzZmE5Nzc3MTMyOWJkNGRiMjhiNmQzMzE5Mg","altText":"1280_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEUTVMMmhsTkM4eE5UQTJPRFk1TURBMU5URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekEzWWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmJhZWFlN2MwZjQ4MzdiNTU2YTc5YjhlYzU1MTA2ZTRlMDYzODM3YzlkMmE0NmY4NzgyZmViYjAzMzZiZWIzOQ","altText":"1024_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFEZGlMMmhrWVM4eE5UQTJPRFk1TURNeE56TTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGRpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w2NmE4N2JhYjU3NTgwMDljNGFmYTM2ODcwN2NmY2UzMTAwODc0MjA1YTAxNjFhNjkyOTYzNzk2ZTkxNjM3YWE4","altText":"768_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjgyNnxpbWFnZS9qcGVnfGFHSmhMMmhrT1M4eE5UQTJPRFk1TURNNE1qZzNPQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGRpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w4ZDY2ZmJjYjUzZDVjMWE1YjA0YTY4ZjI1OWQzNjE3MGY5OTllYTIwZmY0YjViYTMxZjhkMGZmZTE3ZTc5Yzcw","altText":"480_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdaakwyaGtNaTh4TlRBMk9EWTVNRFUzT1RRNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDAyYWVhY2YwODlmZjIyNDk2MDI5ZDNhYTczMWRiNDYxNTJlNDE5OTQ3NmJlOTRjZGM0YTYxMjI0YTJjOWY1YWU","altText":"200_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000307b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyfGltYWdlL2pwZWd8YUdFeEwyZzNOeTh4TlRBMk9EWTVNVEV3TXpjM05DOHhNakJmTURJd01EQXdNR1l3TURBek1EZGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMyOGVkZWI1M2YwNTAzNGQ4ZTQ5MzVlNWFjYjM4MTY2Njk2YzRkYzk0OGVhNTgzNmRhNWUwMDg3N2VhMTYxODM","altText":"120_0200000f000307b5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODAwODJ8aW1hZ2UvanBlZ3xhRFUzTDJnd055OHhOVEEyT0RZNE9URXpOelk1TkF8MTNiZTM0OWUzNjc5NWQ0NGFkYzZjZmYyNDIyMjEzNzA1OGMzZWUyOGIyYjUzODQyYjQxYzI3Y2QzMTRkOWM1OQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000307b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURFeUwyaGhOUzh4TlRBM05UYzBOemd5TXpZME5pOHlNREJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODVmYzY0NmIzMWU4ZTAwYjNlZmE5NWQyMjRjMjE4OTYwZWRhZDNjMTcxYTA2MDhhNTc3ZTdlYTE4YjgyMzI","altText":"200_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURFeUwyaGhOUzh4TlRBM05UYzBOemd5TXpZME5pOHlNREJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODVmYzY0NmIzMWU4ZTAwYjNlZmE5NWQyMjRjMjE4OTYwZWRhZDNjMTcxYTA2MDhhNTc3ZTdlYTE4YjgyMzI","altText":"200_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHUmtMMmd5WVM4eE5UQTNOVGMwTmpNNE1UZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTNiNWU0MjBkMDI5ZTJhNWZkNzdhZGM3MjZhYzhiMDI4OTk1OGE3ZjQ5MDFkNmMwMmU1ZmFhYzMyNTMxM2Y5Ng","altText":"2000_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFHVmpMMmd6TUM4eE5UQTNOVGMwTmpVeE1qa3lOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MjM3N2RmNzE2NmZhOGI4MjY3ZjVjOGE5MmQwNDYzYWE4YzIwNmE3YmMwNGQ3YjgyNTRhM2ZmNWM3ZjA1Yg","altText":"1440_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFEWmlMMmd6T0M4eE5UQTNOVGMwTmpjM05UQTNNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8OTA2MWY2M2NhZWFjNDk2N2FkNzlkZmZkZGVhMGNiZGU1NjgyZmU2ZjVlNDJhMzQzYzkzYjc0NmI2NmYzNTEwYQ","altText":"1280_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFETmlMMmd6Wmk4eE5UQTNOVGMwTmprM01UWTNPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlJqTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MjI4NmI2MDBjODIyMmY0MzZmMWFiMjU1NzdhZmM5YzU4N2NjNTIyMDBlZmIwYzllY2M2NmY2MWIyNjkwYTBlNQ","altText":"1024_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc0OXxpbWFnZS9qcGVnfGFEWXpMMmc1TVM4eE5UQTNOVGMwTnpJNU9UTTFPQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaR013TmpBd01ERXdNR0kyWDBSRkxtcHdad3w2YjNjYWZlYTJhZTYzY2ZmN2NiNGJiYmYwYWM3NjVmMDBiMDEzZGM1NjU2MmMxZTFmNmE4NzBkYzM4NzJiZmFj","altText":"768_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk2NXxpbWFnZS9qcGVnfGFEUTBMMmc1WWk4eE5UQTNOVGMwTnpVMk1UVXdNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpaR013TmpBd01ERXdNR0kyWDBSRkxtcHdad3xkMWFmZmFkMWQ1ZGZiMjc3N2E3NmM4NDQwMTEzYTEyZTY2NWE4MGEzNzIzMWRlY2U3OGYyMWY0NzZhMDI5NDM4","altText":"480_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURFeUwyaGhOUzh4TlRBM05UYzBOemd5TXpZME5pOHlNREJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODVmYzY0NmIzMWU4ZTAwYjNlZmE5NWQyMjRjMjE4OTYwZWRhZDNjMTcxYTA2MDhhNTc3ZTdlYTE4YjgyMzI","altText":"200_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003dc06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3fGltYWdlL2pwZWd8YUdVekwyaG1aUzh4TlRBM05UYzBPRFF4TXpRM01DOHhNakJmTURJd01EQXdNV1V3TURBelpHTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGZkMDY4ZDIxYjQyM2FhODBmMzVlY2I1ZmMzMDg0YzQ1ZjAwOWJlZTVjNGUyOTIxNjUxNDFhYzIzMGM5YTMwMzI","altText":"120_0200001e0003dc06000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003dc06000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzM2MTN8aW1hZ2UvanBlZ3xhR1ZrTDJnek1TOHhOVEEzTlRjME5UY3lOalE1TkF8YTg4MjZkOGUwMTdiZmZjYjgzNDJlODhhZDU1OTJkZDJmNzcyMmNmOWZjMGRiNzEyYjEyY2E2NmQ3OWU5YzI1Nw","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 4) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003dc06000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"738-416","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/quadruple-deck-pcb-terminal-strip/p/738-416","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["738-416","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454161774","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":9.0,"numberPackageUnits":9.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Quadruple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Quadruple-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 64-pole; CAGE CLAMP®; special version; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51166232","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}