[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"739-209","name":"PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 9-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-209","description":"<h2>PCB terminal block, 739 Series, solder pin dimensions 0.8 x 1.2 mm</h2><br/><br/>This PCB terminal block (item number 739-209) is designed to connect conductors quickly and easily. You can rely on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 66.5 x 19 x 14.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Nine potentials can connect nine poles using the nine clamping points The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 90°.. The solder pins, which are 0.8 x 1.2 mm in cross-section and 3.2 mm long, are arranged over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzIwMzB8aW1hZ2UvanBlZ3xhREF5TDJoa1lTOHhOVEEyTWpBd05EY3lOemd6T0F8ZTI2YTI4YzczYjE2YzIxNmRkY2JkN2RhZTgxODAzY2I3ZGRhZWI3NGY0MWU0ZTJlNzU1YzcxNTU5OTY3N2Q0OQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTXdMMmczTXk4eE5UQTJNakF3TlRZeE1qVTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MWM5NjdjMzc0ZTExZjFlNDcyNjVmNjRiODZiM2Q5MTM0OGI2MTJiZjFlMWNlMWI4NGYxYjY0MjBkZTQyNDk2Mg","altText":"1440_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFEQXlMMmcyWkM4eE5UQTJNakF3TlRnd09URTRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWE3YzVlOTZjOTc4YzYxM2YzZDllYzFlZWVhNmYzNGVlNzIxM2Y0NmU2N2NjMWI5ZWVkNWE0ZWUxNGE1MDY3YQ","altText":"1280_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc4OXxpbWFnZS9qcGVnfGFEZzNMMmd4WlM4eE5UQTJNakF3TmpBd05UYzVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg4MDc5ZDk3NzgzYzkwNmRkYmYyNGRhZTRhYzM2NzM4MjA2MzcyYTUxZmU3Y2Q3Y2NlNTgwMjc2NmNmZDg4Mg","altText":"1024_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAyMHxpbWFnZS9qcGVnfGFEQTRMMmd4Tnk4eE5UQTJNakF3TmpJMk56a3pOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNakV6TXpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZmY0OTYyZGViYjA2NDQ1NDBlYWE1NGRmZGJjOTJiYmQ3ODhkY2I4NGNkNmI5NzA4ZGYyNzJlOTI1NTJjZmI2","altText":"768_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMnxpbWFnZS9qcGVnfGFEaG1MMmd4TUM4eE5UQTJNakF3TmpRek1UYzNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNakV6TXpBd01ERXdNR0kyWDBSRkxtcHdad3xiN2E3Nzc3ZWZmMTk2MDlmNjBiODhiOTRkOWNjMmFhYTc4MTViMzg1MjA1MDFmNTZjOWIyY2ZlZGY1YzZkNWE5","altText":"480_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA3fGltYWdlL2pwZWd8YURNM0wyZzFNaTh4TlRBMk1qQXdOekl4T0RJd05pOHhNakJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGNjN2MyN2YzNjUyYjc5OWMyNDljNTEwYzEzYTI4MWQ1NmM4N2JjNTRmNWY3NjBjNDk0MjAyYjM0MDI3NjRiNjE","altText":"120_0200000d00032133000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTXdMMmczTXk4eE5UQTJNakF3TlRZeE1qVTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MWM5NjdjMzc0ZTExZjFlNDcyNjVmNjRiODZiM2Q5MTM0OGI2MTJiZjFlMWNlMWI4NGYxYjY0MjBkZTQyNDk2Mg","altText":"1440_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFEQXlMMmcyWkM4eE5UQTJNakF3TlRnd09URTRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWE3YzVlOTZjOTc4YzYxM2YzZDllYzFlZWVhNmYzNGVlNzIxM2Y0NmU2N2NjMWI5ZWVkNWE0ZWUxNGE1MDY3YQ","altText":"1280_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc4OXxpbWFnZS9qcGVnfGFEZzNMMmd4WlM4eE5UQTJNakF3TmpBd05UYzVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg4MDc5ZDk3NzgzYzkwNmRkYmYyNGRhZTRhYzM2NzM4MjA2MzcyYTUxZmU3Y2Q3Y2NlNTgwMjc2NmNmZDg4Mg","altText":"1024_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAyMHxpbWFnZS9qcGVnfGFEQTRMMmd4Tnk4eE5UQTJNakF3TmpJMk56a3pOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNakV6TXpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZmY0OTYyZGViYjA2NDQ1NDBlYWE1NGRmZGJjOTJiYmQ3ODhkY2I4NGNkNmI5NzA4ZGYyNzJlOTI1NTJjZmI2","altText":"768_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMnxpbWFnZS9qcGVnfGFEaG1MMmd4TUM4eE5UQTJNakF3TmpRek1UYzNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNakV6TXpBd01ERXdNR0kyWDBSRkxtcHdad3xiN2E3Nzc3ZWZmMTk2MDlmNjBiODhiOTRkOWNjMmFhYTc4MTViMzg1MjA1MDFmNTZjOWIyY2ZlZGY1YzZkNWE5","altText":"480_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA3fGltYWdlL2pwZWd8YURNM0wyZzFNaTh4TlRBMk1qQXdOekl4T0RJd05pOHhNakJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGNjN2MyN2YzNjUyYjc5OWMyNDljNTEwYzEzYTI4MWQ1NmM4N2JjNTRmNWY3NjBjNDk0MjAyYjM0MDI3NjRiNjE","altText":"120_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzIwMzB8aW1hZ2UvanBlZ3xhREF5TDJoa1lTOHhOVEEyTWpBd05EY3lOemd6T0F8ZTI2YTI4YzczYjE2YzIxNmRkY2JkN2RhZTgxODAzY2I3ZGRhZWI3NGY0MWU0ZTJlNzU1YzcxNTU5OTY3N2Q0OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFESTFMMmhsTkM4eE5UQTRNRFUyTVRrNU9Ua3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUwZTk1NGIwNDlkYmZiMTNjM2I0MjllNDA1MWRjYzc4ZmI1Y2I3ZmQwOTk1MDM0ZGNkOTZkYTYwOThmOWJhMQ","altText":"1440_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTRNRFUyTWpBMk5UUXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8N2E3YzU0N2UxN2VlZDg3MmFkNmU5ZTk2OWE5YWIwMmNlYzUyZGM1ODVmZDAxYThmZDMxNTA3OTY4NDg3MTk5NQ","altText":"1280_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEazNMMmc1TWk4eE5UQTRNRFUyTWpJMk1qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmQ3M2FmOTg4NTU0MDY1NTA0OThmNmE1MzYwYTg0NjBjMDEzMDI3MWI1MzU3ZjFiNzFiYjdlOTFiMWJhNmM2Ng","altText":"1024_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFHUTRMMmc0WlM4eE5UQTRNRFUyTWpNNU16RXhPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MTdkZjE0MTIxMDVmZTY0ODAzMmYyYzYxZTc0M2YzMzcwN2MyMzVmNTQxNWY3ODYxZjJjYmE3NTYzZmMyYzNi","altText":"768_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM0OXxpbWFnZS9qcGVnfGFHTTVMMmc0T0M4eE5UQTRNRFUyTWpVeU5ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiZTYxZmZhYmI1ZDk5YTU4ZmU3MWMxMjZhNDk4MGRhYjQ2NmI3OWZlM2RjNDZkMGJlYzIwMzNjM2FlMDM4NDZh","altText":"480_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDA5fGltYWdlL2pwZWd8YUdNd0wyZ3lZeTh4TlRBNE1EVTJNekV4TkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDRhN2U0OGE1MGJlNWVlMzlhZWJhYjI2NGZhZGE2NmRkNmZkN2QyNDM0ODMwYmIwYzMwOTQ1ZDI0YzI1OTA0ZDQ","altText":"120_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTA4MTd8aW1hZ2UvanBlZ3xhREZtTDJobU5pOHhOVEE0TURVMk1UUXhNREEzT0F8YTE0YjljYWNlMTQyMDlmZTQ0OWM1MjA2NjYyMjFjMjk0NzZiMDk1YjY4NWZiYWE5MTJlNmMyMjNmZDk3MzU3OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwfGltYWdlL2pwZWd8YUdSaUwyaGhOeTh4TlRBM01qRXlNelU0TkRVME1pOHlNREJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlOWY3ZjhiNDFmMDIzNWY5NWJmNzBiYzBhOGVlYzE1MjA4NGIxMzgxYjBiOWEyZGRjNDFhYWYyN2YzMGZmYTg","altText":"200_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwfGltYWdlL2pwZWd8YUdSaUwyaGhOeTh4TlRBM01qRXlNelU0TkRVME1pOHlNREJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlOWY3ZjhiNDFmMDIzNWY5NWJmNzBiYzBhOGVlYzE1MjA4NGIxMzgxYjBiOWEyZGRjNDFhYWYyN2YzMGZmYTg","altText":"200_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEQXhMMmcwTlM4eE5UQTNNakV5TWpjNU9ERXhNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUyNjRkOWFkZWM2NGQxMzIzOGRhMzUzMDI1MzE2MTE0ZTBhZjA0NDc3ZTQ1NDMxMzg5Zjc4NmVkYmI1Y2RlOQ","altText":"1440_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFERXlMMmcwT0M4eE5UQTNNakV5TWpnMk16WTBOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NDg1NjM0OWJlNDllZGMxYmM3ZGYzOWMzNzc1ZTFiNGE1N2E5MGEyYzc3NDhkNDNkOWM4MjY4YThkYWRjNTcxMQ","altText":"1280_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFHUXhMMmcwWWk4eE5UQTNNakV5TWprNU5EY3hPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MjY1YjU3MWE4OWE3ZjkxODAwZjgyNjlmMjE1ZWVjMWE2YTFlOTVjYWMxZTcxZjNmOTYxOTYyY2ZkNTkzN2RmZQ","altText":"1024_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFHWTFMMmc1WXk4eE5UQTNNakV5TXpJeU5EQTVOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZekUwTURBd01ERXdNR0kyWDBSRkxtcHdad3xmNTA2ZGZlMzIyYzk3MmY3Y2I5ODhiNTA0ZTBlMjA4YmQxMjdmOGUzYTJhMDQ2ZTg3MWM3NTkyM2Q1YzUyNGRk","altText":"768_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQzM3xpbWFnZS9qcGVnfGFEQmhMMmhoTVM4eE5UQTNNakV5TXpNNE56a3pOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZekUwTURBd01ERXdNR0kyWDBSRkxtcHdad3w2MTFkZmU1M2U3YjdmNDRkYThmOTM0ODFhOTU0NzRiMDg2MDliOGVmNWE4YmZjOTExNTA4MGJkNzUyMTg5MTA1","altText":"480_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwfGltYWdlL2pwZWd8YUdSaUwyaGhOeTh4TlRBM01qRXlNelU0TkRVME1pOHlNREJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlOWY3ZjhiNDFmMDIzNWY5NWJmNzBiYzBhOGVlYzE1MjA4NGIxMzgxYjBiOWEyZGRjNDFhYWYyN2YzMGZmYTg","altText":"200_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YUdJMEwyaG1OUzh4TlRBM01qRXlORE16T0RJd05pOHhNakJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fGYxNWE4NmY3ZGM0YTAxYTY4OWY0MDU1NTA1NDA1NDQ4YmFiMmZiZTNhYjdiMzdlNmMzNjNkNzc3ODQxZTNmYWU","altText":"120_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTI0MXxpbWFnZS9qcGVnfGFEVTJMMmd5TlM4eE5UQTNNakV5TVRjME9UVXpOQXw3NjllMjczNTRkMWE2N2I3ODY5YmQyZDc2Y2MxMzhmYTZjYTg0Mzg5NmExZDc4ZmNlMTAyNDZmMDkxY2ZmMTcy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTm1MMmczT1M4eE5UQTJNakF3TlRRNE1UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NThjNjk1MjE1MzI0MmZkODFjOTM1ZTQ5YWQ4ZmMyMGE5MmI3MzBkNmMxNDEzNmVjZDUxNjYwZGI4MmIxNTk0ZQ","altText":"2000_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFHTXdMMmczTXk4eE5UQTJNakF3TlRZeE1qVTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MWM5NjdjMzc0ZTExZjFlNDcyNjVmNjRiODZiM2Q5MTM0OGI2MTJiZjFlMWNlMWI4NGYxYjY0MjBkZTQyNDk2Mg","altText":"1440_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkzNnxpbWFnZS9qcGVnfGFEQXlMMmcyWkM4eE5UQTJNakF3TlRnd09URTRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWE3YzVlOTZjOTc4YzYxM2YzZDllYzFlZWVhNmYzNGVlNzIxM2Y0NmU2N2NjMWI5ZWVkNWE0ZWUxNGE1MDY3YQ","altText":"1280_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc4OXxpbWFnZS9qcGVnfGFEZzNMMmd4WlM4eE5UQTJNakF3TmpBd05UYzVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNekl4TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg4MDc5ZDk3NzgzYzkwNmRkYmYyNGRhZTRhYzM2NzM4MjA2MzcyYTUxZmU3Y2Q3Y2NlNTgwMjc2NmNmZDg4Mg","altText":"1024_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAyMHxpbWFnZS9qcGVnfGFEQTRMMmd4Tnk4eE5UQTJNakF3TmpJMk56a3pOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNakV6TXpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZmY0OTYyZGViYjA2NDQ1NDBlYWE1NGRmZGJjOTJiYmQ3ODhkY2I4NGNkNmI5NzA4ZGYyNzJlOTI1NTJjZmI2","altText":"768_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTExMnxpbWFnZS9qcGVnfGFEaG1MMmd4TUM4eE5UQTJNakF3TmpRek1UYzNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNakV6TXpBd01ERXdNR0kyWDBSRkxtcHdad3xiN2E3Nzc3ZWZmMTk2MDlmNjBiODhiOTRkOWNjMmFhYTc4MTViMzg1MjA1MDFmNTZjOWIyY2ZlZGY1YzZkNWE5","altText":"480_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YURZM0wyZ3dPUzh4TlRBMk1qQXdOalkyTVRFMU1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGEyYjc2ZmRiMGQwNGM1YTAyYjBkODM4NjllM2YyOTc5MTI2MmI0ZjkzNTM3MjBhMjU0N2M3YTRhY2Q1YjcxZjA","altText":"200_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA3fGltYWdlL2pwZWd8YURNM0wyZzFNaTh4TlRBMk1qQXdOekl4T0RJd05pOHhNakJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGNjN2MyN2YzNjUyYjc5OWMyNDljNTEwYzEzYTI4MWQ1NmM4N2JjNTRmNWY3NjBjNDk0MjAyYjM0MDI3NjRiNjE","altText":"120_0200000d00032133000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzIwMzB8aW1hZ2UvanBlZ3xhREF5TDJoa1lTOHhOVEEyTWpBd05EY3lOemd6T0F8ZTI2YTI4YzczYjE2YzIxNmRkY2JkN2RhZTgxODAzY2I3ZGRhZWI3NGY0MWU0ZTJlNzU1YzcxNTU5OTY3N2Q0OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00032133000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFESTFMMmhsTkM4eE5UQTRNRFUyTVRrNU9Ua3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUwZTk1NGIwNDlkYmZiMTNjM2I0MjllNDA1MWRjYzc4ZmI1Y2I3ZmQwOTk1MDM0ZGNkOTZkYTYwOThmOWJhMQ","altText":"1440_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTRNRFUyTWpBMk5UUXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8N2E3YzU0N2UxN2VlZDg3MmFkNmU5ZTk2OWE5YWIwMmNlYzUyZGM1ODVmZDAxYThmZDMxNTA3OTY4NDg3MTk5NQ","altText":"1280_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEazNMMmc1TWk4eE5UQTRNRFUyTWpJMk1qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmQ3M2FmOTg4NTU0MDY1NTA0OThmNmE1MzYwYTg0NjBjMDEzMDI3MWI1MzU3ZjFiNzFiYjdlOTFiMWJhNmM2Ng","altText":"1024_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFHUTRMMmc0WlM4eE5UQTRNRFUyTWpNNU16RXhPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MTdkZjE0MTIxMDVmZTY0ODAzMmYyYzYxZTc0M2YzMzcwN2MyMzVmNTQxNWY3ODYxZjJjYmE3NTYzZmMyYzNi","altText":"768_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM0OXxpbWFnZS9qcGVnfGFHTTVMMmc0T0M4eE5UQTRNRFUyTWpVeU5ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiZTYxZmZhYmI1ZDk5YTU4ZmU3MWMxMjZhNDk4MGRhYjQ2NmI3OWZlM2RjNDZkMGJlYzIwMzNjM2FlMDM4NDZh","altText":"480_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDA5fGltYWdlL2pwZWd8YUdNd0wyZ3lZeTh4TlRBNE1EVTJNekV4TkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDRhN2U0OGE1MGJlNWVlMzlhZWJhYjI2NGZhZGE2NmRkNmZkN2QyNDM0ODMwYmIwYzMwOTQ1ZDI0YzI1OTA0ZDQ","altText":"120_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTA4MTd8aW1hZ2UvanBlZ3xhREZtTDJobU5pOHhOVEE0TURVMk1UUXhNREEzT0F8YTE0YjljYWNlMTQyMDlmZTQ0OWM1MjA2NjYyMjFjMjk0NzZiMDk1YjY4NWZiYWE5MTJlNmMyMjNmZDk3MzU3OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwfGltYWdlL2pwZWd8YUdSaUwyaGhOeTh4TlRBM01qRXlNelU0TkRVME1pOHlNREJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlOWY3ZjhiNDFmMDIzNWY5NWJmNzBiYzBhOGVlYzE1MjA4NGIxMzgxYjBiOWEyZGRjNDFhYWYyN2YzMGZmYTg","altText":"200_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwfGltYWdlL2pwZWd8YUdSaUwyaGhOeTh4TlRBM01qRXlNelU0TkRVME1pOHlNREJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlOWY3ZjhiNDFmMDIzNWY5NWJmNzBiYzBhOGVlYzE1MjA4NGIxMzgxYjBiOWEyZGRjNDFhYWYyN2YzMGZmYTg","altText":"200_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEazBMMmcwTUM4eE5UQTNNakV5TWpZd01UVXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZDZkNmQyOTExZmMyZTJiMmRmNjgwNDc5NDhkOGRiNjZjMWJhNzNkMDlmNWE1Yzc4OGMzZGJjNGQ4YTJhZjk5MQ","altText":"2000_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFEQXhMMmcwTlM4eE5UQTNNakV5TWpjNU9ERXhNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUyNjRkOWFkZWM2NGQxMzIzOGRhMzUzMDI1MzE2MTE0ZTBhZjA0NDc3ZTQ1NDMxMzg5Zjc4NmVkYmI1Y2RlOQ","altText":"1440_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFERXlMMmcwT0M4eE5UQTNNakV5TWpnMk16WTBOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NDg1NjM0OWJlNDllZGMxYmM3ZGYzOWMzNzc1ZTFiNGE1N2E5MGEyYzc3NDhkNDNkOWM4MjY4YThkYWRjNTcxMQ","altText":"1280_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFHUXhMMmcwWWk4eE5UQTNNakV5TWprNU5EY3hPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk14TkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MjY1YjU3MWE4OWE3ZjkxODAwZjgyNjlmMjE1ZWVjMWE2YTFlOTVjYWMxZTcxZjNmOTYxOTYyY2ZkNTkzN2RmZQ","altText":"1024_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2OXxpbWFnZS9qcGVnfGFHWTFMMmc1WXk4eE5UQTNNakV5TXpJeU5EQTVOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZekUwTURBd01ERXdNR0kyWDBSRkxtcHdad3xmNTA2ZGZlMzIyYzk3MmY3Y2I5ODhiNTA0ZTBlMjA4YmQxMjdmOGUzYTJhMDQ2ZTg3MWM3NTkyM2Q1YzUyNGRk","altText":"768_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQzM3xpbWFnZS9qcGVnfGFEQmhMMmhoTVM4eE5UQTNNakV5TXpNNE56a3pOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZekUwTURBd01ERXdNR0kyWDBSRkxtcHdad3w2MTFkZmU1M2U3YjdmNDRkYThmOTM0ODFhOTU0NzRiMDg2MDliOGVmNWE4YmZjOTExNTA4MGJkNzUyMTg5MTA1","altText":"480_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwfGltYWdlL2pwZWd8YUdSaUwyaGhOeTh4TlRBM01qRXlNelU0TkRVME1pOHlNREJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlOWY3ZjhiNDFmMDIzNWY5NWJmNzBiYzBhOGVlYzE1MjA4NGIxMzgxYjBiOWEyZGRjNDFhYWYyN2YzMGZmYTg","altText":"200_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c140000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4fGltYWdlL2pwZWd8YUdJMEwyaG1OUzh4TlRBM01qRXlORE16T0RJd05pOHhNakJmTURJd01EQXdNR013TURBell6RTBNREF3TURFd01HSTJYMFJGTG1wd1p3fGYxNWE4NmY3ZGM0YTAxYTY4OWY0MDU1NTA1NDA1NDQ4YmFiMmZiZTNhYjdiMzdlNmMzNjNkNzc3ODQxZTNmYWU","altText":"120_0200000c0003c140000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c140000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTI0MXxpbWFnZS9qcGVnfGFEVTJMMmd5TlM4eE5UQTNNakV5TVRjME9UVXpOQXw3NjllMjczNTRkMWE2N2I3ODY5YmQyZDc2Y2MxMzhmYTZjYTg0Mzg5NmExZDc4ZmNlMTAyNDZmMDkxY2ZmMTcy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c140000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"739-209","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-209","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","739-209"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918860949","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 9-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51148703","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}