[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"739-233","name":"PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 3-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-233","description":"<h2>PCB terminal block, 739 Series, with 7.62 mm pin spacing</h2><br/><br/>Connect conductors quickly and easily with this PCB terminal block (item number 739-233). It is ideal for custom installations with different mounting types. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 21.74 x 19 x 14.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and three clamping points for connecting three potentials / 3 poles. The orange housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 90°.. The solder pins, which are 0.8 x 1.2 mm in cross-section and 3.2 mm long, are arranged over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjA5MTJ8aW1hZ2UvanBlZ3xhR0psTDJnMk9TOHhOVEEyTkRZMU5Ua3lNVEU0TWd8MDZkZGFiMzBkNGQ4MjUxNzhjMjczMWRkNDlhZjZhMDQ5N2FkNGE0ZTEzYzVkMDI4N2M4ZjNlYzI0M2UyODFlYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFETm1MMmhsTVM4eE5UQTJORFkxTnpBek5USTVOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MmM4NGVmOGYyZmE3NGE3NmRhNWZhNjkwYWU4ZGE2ZDViYTA5OGE4MzllYTVmMjA4YWVlYmZmZDljYzBkMjgwNQ","altText":"1440_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEWm1MMmhrWVM4eE5UQTJORFkxTnpJek1Ua3dNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YjZkYWRjYWUzYmU2YzEyMTJiMjgzZTFjYjMzNGEzMDczODVkZGY4NTU4OWRjZmY2MTI1NjVhYWVlNDk4NDcwOA","altText":"1280_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk2NHxpbWFnZS9qcGVnfGFEUmhMMmhrTUM4eE5UQTJORFkxTnpVeU5qZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhODAwNTgzZTJjODA4YzE2MWQ5NTg3ZmIzNDFjZjU2Y2VmMzM2ZGQ2NDdkZmE0MmM4NjgxZGE3ZDA3MmE2MQ","altText":"1024_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU3NXxpbWFnZS9qcGVnfGFESXdMMmhqWXk4eE5UQTJORFkxTnpZNU1EWTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNakZqTURBd01ERXdNR0kyWDBSRkxtcHdad3w4YWViOWIyYTlkZDc5YjYxNDNjYzg4YWJiNmQ1MjE0MjkxOGFkY2I5MzlhZDFhMTFhY2M4MWE1OTJkZjA4NWZh","altText":"768_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk3MnxpbWFnZS9qcGVnfGFERXhMMmhqTmk4eE5UQTJORFkxTnpneU1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNakZqTURBd01ERXdNR0kyWDBSRkxtcHdad3xjNDU2ZjY2ZTBkNDExMGFmZWI2MjZiMzJiZmRlYmZjYWUzMTM4NjE3ZmQ0OWMwMjYxMzI0MTQwMjc0OGU4NTQ1","altText":"480_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YUdVNUwyZzNNeTh4TlRBMk5EWTFPREUwT1RRd05pOHhNakJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlY2VmOGMyZWM3NjhiMjhmMmFlMDRhOTEzMDNlYjdiNTJjNGYyZTA4OWMwOThhYmY2N2FjMjQ0NDJjNGRmZjI","altText":"120_0200000d000321c0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFETm1MMmhsTVM4eE5UQTJORFkxTnpBek5USTVOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MmM4NGVmOGYyZmE3NGE3NmRhNWZhNjkwYWU4ZGE2ZDViYTA5OGE4MzllYTVmMjA4YWVlYmZmZDljYzBkMjgwNQ","altText":"1440_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEWm1MMmhrWVM4eE5UQTJORFkxTnpJek1Ua3dNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YjZkYWRjYWUzYmU2YzEyMTJiMjgzZTFjYjMzNGEzMDczODVkZGY4NTU4OWRjZmY2MTI1NjVhYWVlNDk4NDcwOA","altText":"1280_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk2NHxpbWFnZS9qcGVnfGFEUmhMMmhrTUM4eE5UQTJORFkxTnpVeU5qZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhODAwNTgzZTJjODA4YzE2MWQ5NTg3ZmIzNDFjZjU2Y2VmMzM2ZGQ2NDdkZmE0MmM4NjgxZGE3ZDA3MmE2MQ","altText":"1024_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU3NXxpbWFnZS9qcGVnfGFESXdMMmhqWXk4eE5UQTJORFkxTnpZNU1EWTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNakZqTURBd01ERXdNR0kyWDBSRkxtcHdad3w4YWViOWIyYTlkZDc5YjYxNDNjYzg4YWJiNmQ1MjE0MjkxOGFkY2I5MzlhZDFhMTFhY2M4MWE1OTJkZjA4NWZh","altText":"768_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk3MnxpbWFnZS9qcGVnfGFERXhMMmhqTmk4eE5UQTJORFkxTnpneU1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNakZqTURBd01ERXdNR0kyWDBSRkxtcHdad3xjNDU2ZjY2ZTBkNDExMGFmZWI2MjZiMzJiZmRlYmZjYWUzMTM4NjE3ZmQ0OWMwMjYxMzI0MTQwMjc0OGU4NTQ1","altText":"480_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YUdVNUwyZzNNeTh4TlRBMk5EWTFPREUwT1RRd05pOHhNakJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlY2VmOGMyZWM3NjhiMjhmMmFlMDRhOTEzMDNlYjdiNTJjNGYyZTA4OWMwOThhYmY2N2FjMjQ0NDJjNGRmZjI","altText":"120_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjA5MTJ8aW1hZ2UvanBlZ3xhR0psTDJnMk9TOHhOVEEyTkRZMU5Ua3lNVEU0TWd8MDZkZGFiMzBkNGQ4MjUxNzhjMjczMWRkNDlhZjZhMDQ5N2FkNGE0ZTEzYzVkMDI4N2M4ZjNlYzI0M2UyODFlYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFESTFMMmhsTkM4eE5UQTRNRFUyTVRrNU9Ua3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUwZTk1NGIwNDlkYmZiMTNjM2I0MjllNDA1MWRjYzc4ZmI1Y2I3ZmQwOTk1MDM0ZGNkOTZkYTYwOThmOWJhMQ","altText":"1440_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTRNRFUyTWpBMk5UUXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8N2E3YzU0N2UxN2VlZDg3MmFkNmU5ZTk2OWE5YWIwMmNlYzUyZGM1ODVmZDAxYThmZDMxNTA3OTY4NDg3MTk5NQ","altText":"1280_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEazNMMmc1TWk4eE5UQTRNRFUyTWpJMk1qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmQ3M2FmOTg4NTU0MDY1NTA0OThmNmE1MzYwYTg0NjBjMDEzMDI3MWI1MzU3ZjFiNzFiYjdlOTFiMWJhNmM2Ng","altText":"1024_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFHUTRMMmc0WlM4eE5UQTRNRFUyTWpNNU16RXhPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MTdkZjE0MTIxMDVmZTY0ODAzMmYyYzYxZTc0M2YzMzcwN2MyMzVmNTQxNWY3ODYxZjJjYmE3NTYzZmMyYzNi","altText":"768_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM0OXxpbWFnZS9qcGVnfGFHTTVMMmc0T0M4eE5UQTRNRFUyTWpVeU5ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiZTYxZmZhYmI1ZDk5YTU4ZmU3MWMxMjZhNDk4MGRhYjQ2NmI3OWZlM2RjNDZkMGJlYzIwMzNjM2FlMDM4NDZh","altText":"480_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDA5fGltYWdlL2pwZWd8YUdNd0wyZ3lZeTh4TlRBNE1EVTJNekV4TkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDRhN2U0OGE1MGJlNWVlMzlhZWJhYjI2NGZhZGE2NmRkNmZkN2QyNDM0ODMwYmIwYzMwOTQ1ZDI0YzI1OTA0ZDQ","altText":"120_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTA4MTd8aW1hZ2UvanBlZ3xhREZtTDJobU5pOHhOVEE0TURVMk1UUXhNREEzT0F8YTE0YjljYWNlMTQyMDlmZTQ0OWM1MjA2NjYyMjFjMjk0NzZiMDk1YjY4NWZiYWE5MTJlNmMyMjNmZDk3MzU3OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURWbUwyZ3lPQzh4TlRBNE1qTXpOak15TVRVMk5pOHlNREJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNGJjYWY4ZGFkMDJkYTE5ZTU4OGI5YzcyMDRkYWQ3M2Y5NzhjZDc1Yzc2MWU0M2UwOTc5NDg0Mzk5Njk1MTc","altText":"200_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURWbUwyZ3lPQzh4TlRBNE1qTXpOak15TVRVMk5pOHlNREJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNGJjYWY4ZGFkMDJkYTE5ZTU4OGI5YzcyMDRkYWQ3M2Y5NzhjZDc1Yzc2MWU0M2UwOTc5NDg0Mzk5Njk1MTc","altText":"200_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFEQTRMMmcwT0M4eE5UQTRNak16TlRFME1Ua3hPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8YzQ5NGExMzdhZDdkNjZhYTg4ZDBkNDk5NWMyNDYyMWFhMDcwMTdlY2NkZGM3Mzc4ZDkzODUyMzM4MTc5N2Q5ZA","altText":"1440_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFETTVMMmd6WlM4eE5UQTRNak16TlRRd05EQTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJiMWM0ZTdiZGE1ZTdmN2VjMmY3Y2I0ZjM0MmZlM2Y4MGQ1NDg2Y2U0NzYxODAzNGU4M2ZjYTE5ODAyZjk3Ng","altText":"1280_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFERXlMMmd6Tnk4eE5UQTRNak16TlRZek16UXpPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8OGM5NTQ1NmQ4NTE5NWE0NDJmM2I2ZWQ4MTNlZGJkZmQ0OTJhNGVmNDU4NGY1MWI5YmZhY2E1MTQyNzczYjhjYQ","altText":"1024_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHVmlMMmd5Wmk4eE5UQTRNak16TlRnMk1qZ3hOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZekZrTURBd01ERXdNR0kyWDBSRkxtcHdad3xlYjliMDIyZTNjODZiZTU3MzI3YzFlYzhjZTUzOGNlMjY2NWZjOThhMDY3N2U3ZThjMDZjM2EyOWVjM2Q0YzVl","altText":"768_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4MnxpbWFnZS9qcGVnfGFHVTRMMmd4WlM4eE5UQTRNak16TmpBNU1qRTVNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZekZrTURBd01ERXdNR0kyWDBSRkxtcHdad3wzYWRkM2I5Mzk5NjI0MWM3NDJiNTdkMjM3Yzg3NGQxYTlkZTRkZTNjNjM3ODg0YjNjMDdjODI5M2Q4MGIwN2Q1","altText":"480_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURWbUwyZ3lPQzh4TlRBNE1qTXpOak15TVRVMk5pOHlNREJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNGJjYWY4ZGFkMDJkYTE5ZTU4OGI5YzcyMDRkYWQ3M2Y5NzhjZDc1Yzc2MWU0M2UwOTc5NDg0Mzk5Njk1MTc","altText":"200_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURBeUwyZ3pZUzh4TlRBNE1qTXpOamczT0RZeU1pOHhNakJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fGEzOWUxZTg3NDVlMDVhODk3ZWZmNDUxNmRjMmJlZTIzN2ViNjJjZWRjYzQyNTk5ZjVhNjAzNGU3NjYxY2EwZTg","altText":"120_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODY1OHxpbWFnZS9qcGVnfGFESXlMMmhoTnk4eE5UQTRNak16TkRRNE5qVTFPQXwxZWZmYTBjZTI3YTc4NzkzZWU1OWY4NzM3YTRhYTc1MGRkNmVjOWVkNzYzMTYyNTQ3MGVhMGE5ZmFiNjFkZTcw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEUTBMMmhrTUM4eE5UQTJORFkxTmpnek9EWTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVhMmJjNjQ0YzhkZDg0ODgxN2ZkMDJhMzgxMmQyN2JiZjY4YmNmNzAxMjU1NGVmY2I2ODkwOThhMDI4YmUwOQ","altText":"2000_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFETm1MMmhsTVM4eE5UQTJORFkxTnpBek5USTVOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MmM4NGVmOGYyZmE3NGE3NmRhNWZhNjkwYWU4ZGE2ZDViYTA5OGE4MzllYTVmMjA4YWVlYmZmZDljYzBkMjgwNQ","altText":"1440_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcyNHxpbWFnZS9qcGVnfGFEWm1MMmhrWVM4eE5UQTJORFkxTnpJek1Ua3dNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YjZkYWRjYWUzYmU2YzEyMTJiMjgzZTFjYjMzNGEzMDczODVkZGY4NTU4OWRjZmY2MTI1NjVhYWVlNDk4NDcwOA","altText":"1280_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk2NHxpbWFnZS9qcGVnfGFEUmhMMmhrTUM4eE5UQTJORFkxTnpVeU5qZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekl4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhODAwNTgzZTJjODA4YzE2MWQ5NTg3ZmIzNDFjZjU2Y2VmMzM2ZGQ2NDdkZmE0MmM4NjgxZGE3ZDA3MmE2MQ","altText":"1024_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU3NXxpbWFnZS9qcGVnfGFESXdMMmhqWXk4eE5UQTJORFkxTnpZNU1EWTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNakZqTURBd01ERXdNR0kyWDBSRkxtcHdad3w4YWViOWIyYTlkZDc5YjYxNDNjYzg4YWJiNmQ1MjE0MjkxOGFkY2I5MzlhZDFhMTFhY2M4MWE1OTJkZjA4NWZh","altText":"768_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk3MnxpbWFnZS9qcGVnfGFERXhMMmhqTmk4eE5UQTJORFkxTnpneU1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNakZqTURBd01ERXdNR0kyWDBSRkxtcHdad3xjNDU2ZjY2ZTBkNDExMGFmZWI2MjZiMzJiZmRlYmZjYWUzMTM4NjE3ZmQ0OWMwMjYxMzI0MTQwMjc0OGU4NTQ1","altText":"480_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YUdFNUwyaGpNaTh4TlRBMk5EWTFOemt5TURBek1DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MzJiNWE0Y2U1OWMwZjFkZDA4YjUzOTI5ZjVkMTAwMDZjM2RlYTMzZWRkNDUyNjk5YmZkYTgxODg5YjQ4ZWM","altText":"200_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YUdVNUwyZzNNeTh4TlRBMk5EWTFPREUwT1RRd05pOHhNakJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDJlY2VmOGMyZWM3NjhiMjhmMmFlMDRhOTEzMDNlYjdiNTJjNGYyZTA4OWMwOThhYmY2N2FjMjQ0NDJjNGRmZjI","altText":"120_0200000d000321c0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjA5MTJ8aW1hZ2UvanBlZ3xhR0psTDJnMk9TOHhOVEEyTkRZMU5Ua3lNVEU0TWd8MDZkZGFiMzBkNGQ4MjUxNzhjMjczMWRkNDlhZjZhMDQ5N2FkNGE0ZTEzYzVkMDI4N2M4ZjNlYzI0M2UyODFlYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000321c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFESTFMMmhsTkM4eE5UQTRNRFUyTVRrNU9Ua3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUwZTk1NGIwNDlkYmZiMTNjM2I0MjllNDA1MWRjYzc4ZmI1Y2I3ZmQwOTk1MDM0ZGNkOTZkYTYwOThmOWJhMQ","altText":"1440_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTRNRFUyTWpBMk5UUXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8N2E3YzU0N2UxN2VlZDg3MmFkNmU5ZTk2OWE5YWIwMmNlYzUyZGM1ODVmZDAxYThmZDMxNTA3OTY4NDg3MTk5NQ","altText":"1280_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEazNMMmc1TWk4eE5UQTRNRFUyTWpJMk1qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmQ3M2FmOTg4NTU0MDY1NTA0OThmNmE1MzYwYTg0NjBjMDEzMDI3MWI1MzU3ZjFiNzFiYjdlOTFiMWJhNmM2Ng","altText":"1024_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFHUTRMMmc0WlM4eE5UQTRNRFUyTWpNNU16RXhPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MTdkZjE0MTIxMDVmZTY0ODAzMmYyYzYxZTc0M2YzMzcwN2MyMzVmNTQxNWY3ODYxZjJjYmE3NTYzZmMyYzNi","altText":"768_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM0OXxpbWFnZS9qcGVnfGFHTTVMMmc0T0M4eE5UQTRNRFUyTWpVeU5ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiZTYxZmZhYmI1ZDk5YTU4ZmU3MWMxMjZhNDk4MGRhYjQ2NmI3OWZlM2RjNDZkMGJlYzIwMzNjM2FlMDM4NDZh","altText":"480_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDA5fGltYWdlL2pwZWd8YUdNd0wyZ3lZeTh4TlRBNE1EVTJNekV4TkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDRhN2U0OGE1MGJlNWVlMzlhZWJhYjI2NGZhZGE2NmRkNmZkN2QyNDM0ODMwYmIwYzMwOTQ1ZDI0YzI1OTA0ZDQ","altText":"120_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTA4MTd8aW1hZ2UvanBlZ3xhREZtTDJobU5pOHhOVEE0TURVMk1UUXhNREEzT0F8YTE0YjljYWNlMTQyMDlmZTQ0OWM1MjA2NjYyMjFjMjk0NzZiMDk1YjY4NWZiYWE5MTJlNmMyMjNmZDk3MzU3OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURWbUwyZ3lPQzh4TlRBNE1qTXpOak15TVRVMk5pOHlNREJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNGJjYWY4ZGFkMDJkYTE5ZTU4OGI5YzcyMDRkYWQ3M2Y5NzhjZDc1Yzc2MWU0M2UwOTc5NDg0Mzk5Njk1MTc","altText":"200_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURWbUwyZ3lPQzh4TlRBNE1qTXpOak15TVRVMk5pOHlNREJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNGJjYWY4ZGFkMDJkYTE5ZTU4OGI5YzcyMDRkYWQ3M2Y5NzhjZDc1Yzc2MWU0M2UwOTc5NDg0Mzk5Njk1MTc","altText":"200_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHUmlMMmc1Tmk4eE5UQTRNak16TkRreE1qVTBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8MDYyNWRkNzgwODlmMGYwZTRhNjA0OWNlZmJjYTA0ZDM5OTBjMGI2ZmE5YjA4ZGM5NWQ5YzdkNTNjMDM5MGFhNA","altText":"2000_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFEQTRMMmcwT0M4eE5UQTRNak16TlRFME1Ua3hPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8YzQ5NGExMzdhZDdkNjZhYTg4ZDBkNDk5NWMyNDYyMWFhMDcwMTdlY2NkZGM3Mzc4ZDkzODUyMzM4MTc5N2Q5ZA","altText":"1440_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFETTVMMmd6WlM4eE5UQTRNak16TlRRd05EQTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJiMWM0ZTdiZGE1ZTdmN2VjMmY3Y2I0ZjM0MmZlM2Y4MGQ1NDg2Y2U0NzYxODAzNGU4M2ZjYTE5ODAyZjk3Ng","altText":"1280_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFERXlMMmd6Tnk4eE5UQTRNak16TlRZek16UXpPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk14WkRBd01EQXhNREJpTmw5RVJTNXFjR2N8OGM5NTQ1NmQ4NTE5NWE0NDJmM2I2ZWQ4MTNlZGJkZmQ0OTJhNGVmNDU4NGY1MWI5YmZhY2E1MTQyNzczYjhjYQ","altText":"1024_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NnxpbWFnZS9qcGVnfGFHVmlMMmd5Wmk4eE5UQTRNak16TlRnMk1qZ3hOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZekZrTURBd01ERXdNR0kyWDBSRkxtcHdad3xlYjliMDIyZTNjODZiZTU3MzI3YzFlYzhjZTUzOGNlMjY2NWZjOThhMDY3N2U3ZThjMDZjM2EyOWVjM2Q0YzVl","altText":"768_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4MnxpbWFnZS9qcGVnfGFHVTRMMmd4WlM4eE5UQTRNak16TmpBNU1qRTVNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZekZrTURBd01ERXdNR0kyWDBSRkxtcHdad3wzYWRkM2I5Mzk5NjI0MWM3NDJiNTdkMjM3Yzg3NGQxYTlkZTRkZTNjNjM3ODg0YjNjMDdjODI5M2Q4MGIwN2Q1","altText":"480_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURWbUwyZ3lPQzh4TlRBNE1qTXpOak15TVRVMk5pOHlNREJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNGJjYWY4ZGFkMDJkYTE5ZTU4OGI5YzcyMDRkYWQ3M2Y5NzhjZDc1Yzc2MWU0M2UwOTc5NDg0Mzk5Njk1MTc","altText":"200_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c1d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURBeUwyZ3pZUzh4TlRBNE1qTXpOamczT0RZeU1pOHhNakJmTURJd01EQXdNR013TURBell6RmtNREF3TURFd01HSTJYMFJGTG1wd1p3fGEzOWUxZTg3NDVlMDVhODk3ZWZmNDUxNmRjMmJlZTIzN2ViNjJjZWRjYzQyNTk5ZjVhNjAzNGU3NjYxY2EwZTg","altText":"120_0200000c0003c1d0000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c1d0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODY1OHxpbWFnZS9qcGVnfGFESXlMMmhoTnk4eE5UQTRNak16TkRRNE5qVTFPQXwxZWZmYTBjZTI3YTc4NzkzZWU1OWY4NzM3YTRhYTc1MGRkNmVjOWVkNzYzMTYyNTQ3MGVhMGE5ZmFiNjFkZTcw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c1d0000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"739-233","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-233","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["739-233","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918861106","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":55.0,"numberPackageUnits":220.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 3-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51148719","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}