[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-1359","name":"PCB terminal block; 6 mm²; Pin spacing 10 mm; 9-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-1359","description":"<h2>PCB terminal block, 745 Series, operating tool</h2><br/><br/>Our PCB terminal block (item number 745-1359) is designed for seamless electrical installations. You can rely on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Rated current and voltage are important parameters when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 41 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 11 mm and 12 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Dimensions: 89.1 x 27.5 x 29.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line) and are 1 x 1.4 mm and 4.5 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjY1MDl8aW1hZ2UvanBlZ3xhRFptTDJnek9DOHhOVEEyTXpNME9USTJORFF4TkF8MDk1MWEwMDE4ZTBhMDFhNzdhOTNhNTJiZGY1ZTg0ZGIxM2MzMzBjYzNkZDhjZWM2MWRmZTc3ZjAxYjQ4ZjMzMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEVTNMMmhrWmk4eE5UQTJNek0xTURJNE1ESXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTJiNDIwMDIzM2Y3NWE2MDFhOWU0ZTA0MmRjOTA5OGQ1NWVlNDYxNDVlM2U0YWQ4ZmNmZWNhNDNiMTcwZWIyOQ","altText":"1440_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEWTJMMmhsTlM4eE5UQTJNek0xTURReE1USTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGYxM2RhMDRjYTUyMDc1NjAyMmU0MDVjZDQ2MGZmZjYzZTM3NTRkYWQzOTAxZjMwZmNiODI3NDc4YWU0MDFlZg","altText":"1280_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFESTFMMmhsT1M4eE5UQTJNek0xTURVME1qTTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDBhZTcyYjk0ZTU0ZDk5MjM0M2MyZmMxZWY1Y2VkMmUxYWI5ZGNjYTc0ZTk1MTI5NmE3YjI3M2UxNTBkOTZlMg","altText":"1024_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyM3xpbWFnZS9qcGVnfGFHVTBMMmhsWXk4eE5UQTJNek0xTURZM016UXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXdPVGRrTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMDdkZjc5ZWFjZjRiNDYzODhjZmIxZjRlZmZjZDlhMzNhOGFmYzRjODJiZWU0OGU4YTkxOTdjODRmYTFjNWVm","altText":"768_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2OHxpbWFnZS9qcGVnfGFHVXlMMmhsWmk4eE5UQTJNek0xTURjek9EazNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXdPVGRrTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjVjZDFlMzlhNjAyNzVmNWYzNGU2NjA5NzA3MTNjNDFjMDZkN2Q0OTQ2MjM1MTM2YzIyMjJmMDBlNTE5MDdm","altText":"480_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU2fGltYWdlL2pwZWd8YURRekwyaGhaQzh4TlRBMk16TTFNVFV5TlRRd05pOHhNakJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjg2MDM1YjdlOThjMjE1MjYzMmZkZjRiNjY5YjVlYTU3NmZkZGYwYjY0NGY2OTQ0YWQ1ODdkYjM3YTFjNDY","altText":"120_0200000d000097d5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEVTNMMmhrWmk4eE5UQTJNek0xTURJNE1ESXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTJiNDIwMDIzM2Y3NWE2MDFhOWU0ZTA0MmRjOTA5OGQ1NWVlNDYxNDVlM2U0YWQ4ZmNmZWNhNDNiMTcwZWIyOQ","altText":"1440_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEWTJMMmhsTlM4eE5UQTJNek0xTURReE1USTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGYxM2RhMDRjYTUyMDc1NjAyMmU0MDVjZDQ2MGZmZjYzZTM3NTRkYWQzOTAxZjMwZmNiODI3NDc4YWU0MDFlZg","altText":"1280_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFESTFMMmhsT1M4eE5UQTJNek0xTURVME1qTTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDBhZTcyYjk0ZTU0ZDk5MjM0M2MyZmMxZWY1Y2VkMmUxYWI5ZGNjYTc0ZTk1MTI5NmE3YjI3M2UxNTBkOTZlMg","altText":"1024_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyM3xpbWFnZS9qcGVnfGFHVTBMMmhsWXk4eE5UQTJNek0xTURZM016UXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXdPVGRrTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMDdkZjc5ZWFjZjRiNDYzODhjZmIxZjRlZmZjZDlhMzNhOGFmYzRjODJiZWU0OGU4YTkxOTdjODRmYTFjNWVm","altText":"768_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2OHxpbWFnZS9qcGVnfGFHVXlMMmhsWmk4eE5UQTJNek0xTURjek9EazNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXdPVGRrTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjVjZDFlMzlhNjAyNzVmNWYzNGU2NjA5NzA3MTNjNDFjMDZkN2Q0OTQ2MjM1MTM2YzIyMjJmMDBlNTE5MDdm","altText":"480_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU2fGltYWdlL2pwZWd8YURRekwyaGhaQzh4TlRBMk16TTFNVFV5TlRRd05pOHhNakJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjg2MDM1YjdlOThjMjE1MjYzMmZkZjRiNjY5YjVlYTU3NmZkZGYwYjY0NGY2OTQ0YWQ1ODdkYjM3YTFjNDY","altText":"120_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjY1MDl8aW1hZ2UvanBlZ3xhRFptTDJnek9DOHhOVEEyTXpNME9USTJORFF4TkF8MDk1MWEwMDE4ZTBhMDFhNzdhOTNhNTJiZGY1ZTg0ZGIxM2MzMzBjYzNkZDhjZWM2MWRmZTc3ZjAxYjQ4ZjMzMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdRd0wyZzVPUzh4TlRBMk9UQTVPREkwTmpFM05DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI4MGE5ZmQyMzFhYzVmNzEzOTVhZWNlYmViNzA0YWFhNTQ2MGI5ZDI3YjAxNThkMWNlOWU0MjE1MmRhYmY4NWI","altText":"200_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdRd0wyZzVPUzh4TlRBMk9UQTVPREkwTmpFM05DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI4MGE5ZmQyMzFhYzVmNzEzOTVhZWNlYmViNzA0YWFhNTQ2MGI5ZDI3YjAxNThkMWNlOWU0MjE1MmRhYmY4NWI","altText":"200_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFHVm1MMmhtWXk4eE5UQTJPVEE1TnpJNU5Ua3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ3Mzg0NWQzMDcxNmE5MGUxODQ4NjU5MThkZGZjNTUyZjBlM2I2MGIxZWM2MWNlOTBmNmI1NzAwOTU5YjkxOA","altText":"1440_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFEazRMMmhtT1M4eE5UQTJPVEE1TnpVeU5USTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWQxNmE0NDdhYTMzYmRiYmYxOTZiYjgxNjEyYjg3NzNkMWM5MDZiNGQ5YjIzZTQyZjZkYWY2OTQxYzcyZmRiYg","altText":"1280_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzcyM3xpbWFnZS9qcGVnfGFHTTRMMmhtTWk4eE5UQTJPVEE1TnpjeU1UZzROaTh4TURJMFh6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDI0ZDFhOTQyNDJkMWU2NmRiM2Q1MTc0YjY4NDM0NTRkNWFkZDY5ZjQ1ZTJhZjRlYzYyZjg0ZDFiY2JjZTEyMQ","altText":"1024_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzYyMHxpbWFnZS9qcGVnfGFEQmlMMmhsWXk4eE5UQTJPVEE1TnpreE9EUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVZsTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNDRhNGMxMDM2YmQ2MzVlODQ5OGUwNWY5Y2MyOGE0MjczY2ZiNmI0YzRiZmQ5MGQ4ZjcwN2MwODkxODUzYTZk","altText":"768_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkzOXxpbWFnZS9qcGVnfGFEUTVMMmhsWWk4eE5UQTJPVEE1TnprNE5EQXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObVZsTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiYmIzOWIwZDdlNzc2ZTYwMjFiYzQzYzg1YmVjMTk5ZDJlNWUzMDBkMGY5MDhhZGVhMTg3OTE1Yjc0YTY0Nzlk","altText":"480_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdRd0wyZzVPUzh4TlRBMk9UQTVPREkwTmpFM05DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI4MGE5ZmQyMzFhYzVmNzEzOTVhZWNlYmViNzA0YWFhNTQ2MGI5ZDI3YjAxNThkMWNlOWU0MjE1MmRhYmY4NWI","altText":"200_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA5fGltYWdlL2pwZWd8YURZeEwyZzRNaTh4TlRBMk9UQTVPRGt3TVRVek5DOHhNakJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGJjNDRlY2NhN2Y4YjkwZDJlYzE4MDhhMzkzZDhmZDUxMDVmYmExY2NmOWZlN2Q4NGJmYWQ2NTg1ZmFmZjg1N2Y","altText":"120_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDQ3NDB8aW1hZ2UvanBlZ3xhREV4TDJnNU9TOHhOVEEyT1RBNU5qUXhNVEUyTmd8ZDE3MjY4N2EyNDNiOTUzYzY1NGNhODQwZTE1NWZmMmMzYzc0NTQ2NmM2MTc3N2RmYTk4NGIzNjg5ZWU5YTNhZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEZzJMMmhrT0M4eE5UQTJNek0xTURBNE16WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTVhZjRiNzI5OGM2MzAzNmQ3MzdkMWUyNWYxMWU4MDQ2MTYwMzk4MWJkNWUzNGZiMmViNmZkYTEwZThlNjYxNQ","altText":"2000_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEVTNMMmhrWmk4eE5UQTJNek0xTURJNE1ESXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTJiNDIwMDIzM2Y3NWE2MDFhOWU0ZTA0MmRjOTA5OGQ1NWVlNDYxNDVlM2U0YWQ4ZmNmZWNhNDNiMTcwZWIyOQ","altText":"1440_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFEWTJMMmhsTlM4eE5UQTJNek0xTURReE1USTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGYxM2RhMDRjYTUyMDc1NjAyMmU0MDVjZDQ2MGZmZjYzZTM3NTRkYWQzOTAxZjMwZmNiODI3NDc4YWU0MDFlZg","altText":"1280_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5MHxpbWFnZS9qcGVnfGFESTFMMmhsT1M4eE5UQTJNek0xTURVME1qTTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNRGszWkRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDBhZTcyYjk0ZTU0ZDk5MjM0M2MyZmMxZWY1Y2VkMmUxYWI5ZGNjYTc0ZTk1MTI5NmE3YjI3M2UxNTBkOTZlMg","altText":"1024_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyM3xpbWFnZS9qcGVnfGFHVTBMMmhsWXk4eE5UQTJNek0xTURZM016UXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXdPVGRrTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMDdkZjc5ZWFjZjRiNDYzODhjZmIxZjRlZmZjZDlhMzNhOGFmYzRjODJiZWU0OGU4YTkxOTdjODRmYTFjNWVm","altText":"768_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2OHxpbWFnZS9qcGVnfGFHVXlMMmhsWmk4eE5UQTJNek0xTURjek9EazNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXdPVGRrTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjVjZDFlMzlhNjAyNzVmNWYzNGU2NjA5NzA3MTNjNDFjMDZkN2Q0OTQ2MjM1MTM2YzIyMjJmMDBlNTE5MDdm","altText":"480_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwfGltYWdlL2pwZWd8YURrd0wyaGlaUzh4TlRBMk16TTFNVEF3TVRFeE9DOHlNREJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDliZjZhYTAxZjMzZmU2NWE0OWExZDhkY2FiYTJhY2I5ODc0NTU2YTU4MGVlZTYwM2Y5ZGZmOGRlODY4NjBiMjY","altText":"200_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000097d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU2fGltYWdlL2pwZWd8YURRekwyaGhaQzh4TlRBMk16TTFNVFV5TlRRd05pOHhNakJmTURJd01EQXdNR1F3TURBd09UZGtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjg2MDM1YjdlOThjMjE1MjYzMmZkZjRiNjY5YjVlYTU3NmZkZGYwYjY0NGY2OTQ0YWQ1ODdkYjM3YTFjNDY","altText":"120_0200000d000097d5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjY1MDl8aW1hZ2UvanBlZ3xhRFptTDJnek9DOHhOVEEyTXpNME9USTJORFF4TkF8MDk1MWEwMDE4ZTBhMDFhNzdhOTNhNTJiZGY1ZTg0ZGIxM2MzMzBjYzNkZDhjZWM2MWRmZTc3ZjAxYjQ4ZjMzMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000097d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdRd0wyZzVPUzh4TlRBMk9UQTVPREkwTmpFM05DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI4MGE5ZmQyMzFhYzVmNzEzOTVhZWNlYmViNzA0YWFhNTQ2MGI5ZDI3YjAxNThkMWNlOWU0MjE1MmRhYmY4NWI","altText":"200_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdRd0wyZzVPUzh4TlRBMk9UQTVPREkwTmpFM05DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI4MGE5ZmQyMzFhYzVmNzEzOTVhZWNlYmViNzA0YWFhNTQ2MGI5ZDI3YjAxNThkMWNlOWU0MjE1MmRhYmY4NWI","altText":"200_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFERm1MMmhtTmk4eE5UQTJPVEE1TnpBNU9USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTY3NGJiNjQxNTNmOTY2NTgxOTAxYjlhYmQwMGM1MDQwNzhhNmMzZDIwZTk3N2I0YTU0YThlNWU2MGRjOTZjMg","altText":"2000_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFHVm1MMmhtWXk4eE5UQTJPVEE1TnpJNU5Ua3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ3Mzg0NWQzMDcxNmE5MGUxODQ4NjU5MThkZGZjNTUyZjBlM2I2MGIxZWM2MWNlOTBmNmI1NzAwOTU5YjkxOA","altText":"1440_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDU2OHxpbWFnZS9qcGVnfGFEazRMMmhtT1M4eE5UQTJPVEE1TnpVeU5USTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWQxNmE0NDdhYTMzYmRiYmYxOTZiYjgxNjEyYjg3NzNkMWM5MDZiNGQ5YjIzZTQyZjZkYWY2OTQxYzcyZmRiYg","altText":"1280_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzcyM3xpbWFnZS9qcGVnfGFHTTRMMmhtTWk4eE5UQTJPVEE1TnpjeU1UZzROaTh4TURJMFh6QXlNREF3TURCa01EQXdNalpsWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDI0ZDFhOTQyNDJkMWU2NmRiM2Q1MTc0YjY4NDM0NTRkNWFkZDY5ZjQ1ZTJhZjRlYzYyZjg0ZDFiY2JjZTEyMQ","altText":"1024_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzYyMHxpbWFnZS9qcGVnfGFEQmlMMmhsWXk4eE5UQTJPVEE1TnpreE9EUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVZsTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNDRhNGMxMDM2YmQ2MzVlODQ5OGUwNWY5Y2MyOGE0MjczY2ZiNmI0YzRiZmQ5MGQ4ZjcwN2MwODkxODUzYTZk","altText":"768_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkzOXxpbWFnZS9qcGVnfGFEUTVMMmhsWWk4eE5UQTJPVEE1TnprNE5EQXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObVZsTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiYmIzOWIwZDdlNzc2ZTYwMjFiYzQzYzg1YmVjMTk5ZDJlNWUzMDBkMGY5MDhhZGVhMTg3OTE1Yjc0YTY0Nzlk","altText":"480_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdRd0wyZzVPUzh4TlRBMk9UQTVPREkwTmpFM05DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI4MGE5ZmQyMzFhYzVmNzEzOTVhZWNlYmViNzA0YWFhNTQ2MGI5ZDI3YjAxNThkMWNlOWU0MjE1MmRhYmY4NWI","altText":"200_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026ee5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA5fGltYWdlL2pwZWd8YURZeEwyZzRNaTh4TlRBMk9UQTVPRGt3TVRVek5DOHhNakJmTURJd01EQXdNR1F3TURBeU5tVmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGJjNDRlY2NhN2Y4YjkwZDJlYzE4MDhhMzkzZDhmZDUxMDVmYmExY2NmOWZlN2Q4NGJmYWQ2NTg1ZmFmZjg1N2Y","altText":"120_0200000d00026ee5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026ee5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDQ3NDB8aW1hZ2UvanBlZ3xhREV4TDJnNU9TOHhOVEEyT1RBNU5qUXhNVEUyTmd8ZDE3MjY4N2EyNDNiOTUzYzY1NGNhODQwZTE1NWZmMmMzYzc0NTQ2NmM2MTc3N2RmYTk4NGIzNjg5ZWU5YTNhZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026ee5000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-1359","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-1359","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-1359"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454472283","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":24.0,"numberPackageUnits":24.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 10 mm; 9-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"7451359","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}